 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Chilled Water Loop Applications: (Based on optimal sizing of 2 percent side stream |
| | | | Design Tonnage: 300 (1055 kW) |
| | | | Model: AWT1-12-SP |
| | | | Filtration Flowrate: 20 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 12 gpm |
| | | | Space Required: 2'9" x 4'6" x 2'3" |
| | | | Pump/Motor: 0.5 HP |
| | | | Inlet/Outlet Connection: 1 inches |
| | | | Drain City Connection: 1 inches |
| | | | Approximate Weight: 450 pounds |
| | | Chilled Water Loop Applications: |
| | | | Design Tonnage: 750 (2638 kW) |
| | | | Model: AWT1-20-SP |
| | | | Filtration Flowrate: 60 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 35 gpm |
| | | | Space Required: 2'7" x 5'6" x 3'0" |
| | | | Pump/Motor: 1 HP |
| | | | Inlet/Outlet Connection: 1-1/2 inches |
| | | | Drain City Connection: 1-1/2 inches |
| | | | Approximate Weight: 1000 pounds |
| | | Chilled Water Loop Applications: |
| | | | Design Tonnage: 1000 (3517 kW) |
| | | | Model: AWT1-20-SP |
| | | | Filtration Flowrate: 60 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 35 gpm |
| | | | Space Required: 2'7" x 5'6" x 3'0" |
| | | | Pump/Motor: 1 HP |
| | | | Inlet/Outlet Connection: 1-1/2 inches |
| | | | Drain City Connection: 1-1/2 inches |
| | | | Approximate Weight: 1000 pounds |
| | | Chilled Water Loop Applications: |
| | | | Design Tonnage: 1250 (4396 kW) |
| | | | Model: AWT1-20-SP |
| | | | Filtration Flowrate: 35 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 35 gpm |
| | | | Space Required: 2'7" x 5'6" x 3'0" |
| | | | Pump/Motor: 1 HP |
| | | | Inlet/Outlet Connection: 1-1/2 inches |
| | | | Drain City Connection: 1-1/2 inches |
| | | | Approximate Weight: 1000 pounds |
| | | Chilled Water Loop Applications: |
| | | | Design Tonnage: 1500 (5275 kW) |
| | | | Model: AWT1-24-SP |
| | | | Filtration Flowrate: 40 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 40 gpm |
| | | | Space Required: 3'0" x 5'9" x 3'6" |
| | | | Pump/Motor: 1-1/2 HP |
| | | | Inlet/Outlet Connection: 2 inches |
| | | | Drain City Connection: 1-1/2 inches |
| | | | Approximate Weight: 1650 pounds |
| | | Chilled Water Loop Applications: |
| | | | Design Tonnage: 1750 (6154 kW) |
| | | | Model: AWT1-30-SP |
| | | | Filtration Flowrate: 100 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 50 gpm |
| | | | Space Required: 3'3" x 6'3" x 4'0" |
| | | | Pump/Motor: 2 HP |
| | | | Inlet/Outlet Connection: 2 inches |
| | | | Drain City Connection: 1-1/2 inches |
| | | | Approximate Weight: 2500 pounds |
| | | Chilled Water Loop Applications: |
| | | | Design Tonnage: 2000 (7034 kW) |
| | | | Model: AWT1-30-SP |
| | | | Filtration Flowrate: 100 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 50 gpm |
| | | | Space Required: 3'3" x 6'3" x 4'0" |
| | | | Pump/Motor: 2 HP |
| | | | Inlet/Outlet Connection: 2 inches |
| | | | Drain City Connection: 1-1/2 inches |
| | | | Approximate Weight: 2500 pounds |
| | | Chilled Water Loop Applications: |
| | | | Design Tonnage: 2250 (7913 kW) |
| | | | Model: AWT1-30-SP |
| | | | Filtration Flowrate: 100 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 50 gpm |
| | | | Space Required: 3'3" x 6'3" x 4'0" |
| | | | Pump/Motor: 2 HP |
| | | | Inlet/Outlet Connection: 2 inches |
| | | | Drain City Connection: 1-1/2 inches |
| | | | Approximate Weight: 2500 pounds |
| | | Chilled Water Loop Applications: |
| | | | Design Tonnage: 2500 (8793 kW) |
| | | | Model: AWT1-30-SP |
| | | | Filtration Flowrate: 100 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 50 gpm |
| | | | Space Required: 3'3" x 6'3" x 4'0" |
| | | | Pump/Motor: 2 HP |
| | | | Inlet/Outlet Connection: 2 inches |
| | | | Drain City Connection: 1-1/2 inches |
| | | | Approximate Weight: 2500 pounds |
| | | Chilled Water Loop Applications: |
| | | | Design Tonnage: 2750 (8793 kW) |
| | | | Model: AWT1-36-SP |
| | | | Filtration Flowrate: 140 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 70 gpm |
| | | | Space Required: 3'7" x 7'0" x 4'6" |
| | | | Pump/Motor: 3 HP |
| | | | Inlet/Outlet Connection: 3 inches |
| | | | Drain City Connection: 2 inches |
| | | | Approximate Weight: 4100 pounds |
| | | Chilled Water Loop Applications: |
| | | | Design Tonnage: 3000 (10551 kW) |
| | | | Model: AWT1-36-SP |
| | | | Filtration Flowrate: 140 gpm |
| | | | Flow required for backwash per vessel for 4 to 8 minutes at 40 psi: 70 gpm |
| | | | Space Required: 3'7" x 7'0" x 4'6" |
| | | | Pump/Motor: 3 HP |
| | | | Inlet/Outlet Connection: 3 inches |
| | | | Drain City Connection: 2 inches |
| | | | Approximate Weight: 4100 pounds |