Sonitec, Inc. -

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF


Sonitec Inc.; water filtration equipment.
.
This section is based on the products of Sonitec Inc., which is located at:
85 Sargeant St.
P. O. Box 6141
Holyoke, MA 01041-6141
Toll Free Tel: (888) 876-9655
Fax: (514) 335-2295
Email: info@sonitec.com
Web: http://www.sonitec.com

[ click Here ] for additional information.
SONITEC Inc. was founded in 1986 to manufacture and offer innovative products and technologies aimed at improving the quality of water. Vortisand(r) filters remove suspended solids down to 0.45 micron. Their unique design provides high performance using a concept that combines centrifugal separation and sand filtration. Vortisand(r) filters are widely used for side stream cooling water filtration in order to improve the energy efficiency and environmental performances. Vortisand(r) filters are also used for other applications such as rainwater polishing, water reuse and pre Reverse Osmosis.
.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]