| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| 1. Configure Mars Air Systems, LLC - AIR CURTAINS: |
| 
| STANDARD SERIES AIR CURTAIN ASSEMBLIES |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | |  | Environmental Air Curtains |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Standard Series Models for Heights to 10 feet (3048 mm) |
| | | | Note: Information for model includes air velocity at nozzle. |
| | | | Model: |
| | | | Air Inlet Type: |
| | | | | | Adjustable air inlet louver, full open/full close. |
| | | | | | | Filter: Aluminum mesh, 1/4 inch (6.4 mm), washable. |
| | | | | | Fixed air intake grille. |
| | | | | | | Filter: Aluminum mesh, 1/4 inch (6.4 mm), washable. |
| | | | | | Filter Only as follows: |
| | | | | | Filter: |
|  | |  | Insect Control Air Curtains |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Standard Series Models for Heights to 7 feet (2134 mm) certified to NSF/ANSI Standard 37 |
| | | | Note: Information for model includes air velocity at nozzle. |
| | | | Model: |
| | | | Air Inlet Type: |
| | |  | Motor Fan Assembly and Housing |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Motor Fan Assembly: |
| | | | Motor Wiring: |
| | | | Specialty Motors |
| | | | | | Wash down type motors |
| | | | | | Explosion proof type motors |
| | | | Note: Electrical Characteristics below do not include electric heater requirements. All motors listed are based on 60 Hz service. For other voltages contact manufacturer. |
| | | | Electrical Characteristics: SELECT CHARACTERISTIC--------115V AC, single phase; 5.1 Amp full load per motor/fan208/230V AC, single phase; 2.5 Amp full load per motor/fan208/230V AC, three phase; 1.8/1.6 Amp full load per motor/fan460V AC, three phase; 0.8 Amp full load per motor/fan |
| | | Housing: |
| | | | Size: |
| | | | | | Unheated: 11-1/4 inches deep by 14 inches high (including discharge nozzle) by width of unit |
| | | | | | Mounting: |
| | | | | | Note: Standard factory mounting for motor control panels is on the right side, however left hand mounting can be provided. |
| | | | | | Mounting Side: |
| | | | | | Electric Heated: 11-1/4 inches deep by 15-3/8 inches high (including discharge nozzle) by width of unit |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Note: Standard factory mounting for motor control panels is on the right side, however left hand mounting can be provided. |
| | | | | | Mounting Side: |
| | | | | | Hot Water/Steam Heated: Depth 15 inches single row and 16-1/2 inches double row by 14 inches high including discharge nozzle by width of unit plus 10 inches for manifolds |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Mounting Side: |
| | | | | | Output: |
| | | | | | Connections: |
| | | | | | | Thermostat: Wall-mounted, 110-Volt operation, with heater on/off selection |
| | | | Material: |
| | | | | | 18 and 20 gauge electro or hot dipped galvanized steel sheet housing |
| | | | | | Finish and Color: |
| | | | | | Type 304 stainless steel housing with brushed finish |
|
|
|  | HIGH VELOCITY SERIES AIR CURTAIN ASSEMBLIES |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | |  | Environmental Air Curtains |
|
|  | |  | Insect Control Air Curtains |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | High Velocity Series Models for Service Entry Heights to 7 feet (2134 mm) certified to NSF/ANSI Standard 37 |
| | | | Note: Information for model includes air velocity at nozzle. |
| | | | Model: |
| | | | Air Inlet Type: |
| | |  | Motor Fan Assembly and Housing |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Motor Fan Assembly: |
| | | | Motor Wiring: |
| | | | Specialty Motors |
| | | | | | Wash down type motors |
| | | | | | Explosion proof type motors |
| | | | Note: Electrical Characteristics below do not include electric heater requirements. All motors listed are based on 60 Hz service. For other voltages contact manufacturer. |
| | | | Electrical Characteristics: SELECT CHARACTERISTIC--------115V AC, single phase; 9.0 Amp full load per motor/fan208/230V AC, single phase; 5.0 Amp full load per motor/fan208/230V AC, three phase; 3.3/3.2 Amp full load per motor/fan460V AC, three phase; 1.6 Amp full load per motor/fan |
| | | Housing: |
| | | | Size: |
| | | | | | Unheated: 14 inches deep by 18 inches high (including discharge nozzle) by width of unit |
| | | | | | Mounting: |
| | | | | | Note: Standard factory mounting for motor control panels is on the right side, however left hand mounting can be provided. |
| | | | | | Mounting Side: |
| | | | | | Electric Heated: 14 inches deep by 18 inches high (including discharge nozzle) by width of unit |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Note: Standard factory mounting for motor control panels is on the right side, however left hand mounting can be provided. |
| | | | | | Mounting Side: |
| | | | | | Hot Water/Steam Heated: Depth 18-1/2 inches single row and 20 inches double row by 18 inches high (including discharge nozzle) by width of unit plus 10 inches for manifolds |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Mounting Side: |
| | | | | | Output: |
| | | | | | Connections: |
| | | | | | | Thermostat: Wall-mounted, 110-Volt operation, with heater on/off selection |
| | | | | | Indirect Fired Gas Heated: 60 inches deep by 36-1/4 inches high (including discharge nozzle) by width of unit |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Mounting Side: |
| | | | | | Fuel Type: |
| | | | | | | Thermostat: Wall-mounted, 24-Volt operation, with heater on/off selection |
| | | | Material: |
| | | | | | 18 and 20 gauge electro or hot dipped galvanized steel sheet housing |
| | | | | | Finish and Color: |
| | | | | | Type 304 stainless steel housing with brushed finish |
|
|
| | EXTRA POWER SERIES AIR CURTAIN ASSEMBLIES |
|
|
|  | WIND STOPPING SERIES AIR CURTAIN ASSEMBLIES |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | |  | Environmental and Flying Insect Control Air Curtains - 14 Series |
|
|  | |  | Environmental and Flying Insect Control Air Curtains - 16 Series |
|
| | |  | Motor Fan Assembly and Housing |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Motor Fan Assembly: |
| | | | Motor Wiring: Wired for single speed operation, but inverter rated. |
| | | | Specialty Motors |
| | | | | | Wash down type motors |
| | | | | | Explosion proof type motors |
| | | | Note: Electrical Characteristics below do not include electric heater requirements. All motors listed are based on 60 Hz service. For other voltages contact manufacturer. |
| | | | Electrical Characteristics: SELECT CHARACTERISTIC--------208/230V AC, three phase; 8.6/7.8 Amp full load per motor/fan460V AC, three phase; 3.9 Amp full load per motor/fan |
| | | Housing: |
| | | | Size: |
| | | | | | Unheated: 22 inches deep by 22 inches high by width of unit |
| | | | | | Mounting: |
| | | | | | Note: Standard factory mounting for motor control panels is on the right side, however left hand mounting can be provided. |
| | | | | | Mounting Side: |
| | | | | | Electric Heated: 26 inches deep by 22 inches high by width of unit |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Note: Standard factory mounting for motor control panels is on the right side, however left hand mounting can be provided. |
| | | | | | Mounting Side: |
| | | | | | Hot Water/Steam Heated: Depth 28 inches single row and 30 inches double row by 14 inches high (36 inches for furnace) by width of unit plus 10 inches for manifolds |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Mounting Side: |
| | | | | | Output: |
| | | | | | Connections: |
| | | | | | | Thermostat: Wall-mounted, 110-Volt operation, with heater on/off selection |
| | | | | | Indirect Fired Gas Heated: 70 inches deep (including transition and furnace) by 22 inches high by width of unit |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Mounting Side: |
| | | | | | Fuel Type: |
| | | | | | | Thermostat: Wall-mounted, 24-Volt operation, with heater on/off selection |
| | | | Material: |
| | | | | | 10, 12 and 14 gauge electro or hot dipped galvanized steel sheet housing |
| | | | | | Finish and Color: |
| | | | | | Type 304 stainless steel housing with brushed finish |
|
|
|  | WINDGUARD SERIES AIR CURTAIN ASSEMBLIES |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | |  | Environmental and Flying Insect Control Air Curtains - 14 Series |
|
|  | |  | Environmental and Flying Insect Control Air Curtains - 18 Series |
|
|  | |  | Environmental and Flying Insect Control Air Curtains - 22 Series |
|
|  | |  | Environmental and Flying Insect Control Air Curtains - 26 Series |
|
|  | |  | Environmental and Flying Insect Control Air Curtains - 30 Series |
|
| | |  | Motor Fan Assembly and Housing |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Motor Fan Assembly: |
| | | | Motor Wiring: Wired for single speed operation, but inverter rated. |
| | | | Specialty Motors |
| | | | | | Wash down type motors |
| | | | | | Explosion proof type motors |
| | | | Note: Electrical Characteristics below do not include electric heater requirements. All motors listed are based on 60 Hz service. For other voltages contact manufacturer. |
| | | | Electrical Characteristics: SELECT CHARACTERISTIC--------208/230V AC, three phase; 14.2/13.0 Amp full load per motor/fan for units up to 96 inches wide460V AC, three phase; 6.5 Amp full load per motor/fan for units up to 96 inches wide |
| | | Housing: |
| | | | Size: |
| | | | | | Unheated: 28 inches deep by 36 inches high by width of unit |
| | | | | | Mounting: |
| | | | | | Note: Standard factory mounting for motor control panels is on the right side, however left hand mounting can be provided. |
| | | | | | Mounting Side: |
| | | | | | Electric Heated: 36 inches deep by 28 inches high by width of unit |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Note: Standard factory mounting for motor control panels is on the right side, however left hand mounting can be provided. |
| | | | | | Mounting Side: |
| | | | | | Hot Water/Steam Heated: Depth 42 inches single row and 44 inches double row by 28 inches high (36 inches for furnace) by width of unit plus 10 inches for manifolds |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Mounting Side: |
| | | | | | Output: |
| | | | | | Connections: |
| | | | | | | Thermostat: Wall-mounted, 110-Volt operation, with heater on/off selection |
| | | | | | Indirect Fired Gas Heated: 74 inches deep (including transition and furnace) by 36-1/4 inches high by width of unit |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Mounting Side: |
| | | | | | Fuel Type: |
| | | | | | | Thermostat: Wall-mounted, 24-Volt operation, with heater on/off selection |
| | | | Material: |
| | | | | | 10, 12 and 14 gauge electro or hot dipped galvanized steel sheet housing |
| | | | | | Finish and Color: |
| | | | | | Type 304 stainless steel housing with brushed finish |
|
|
|  | LOW PROFILE SERIES AIR CURTAIN ASSEMBLIES |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
 | |  | Environmental Air Curtains |
|
|  | |  | Insect Control Air Curtains |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Low Profile Series Models for Concession Stand Heights to 4 feet (1219 mm) or Customer Entry Heights to 7 feet (2134 mm) certified to NSF/ANSI Standard 37 |
| | | | Note: Information for model includes air velocity at nozzle. |
| | | | Model: |
| | | | Air Inlet Type: |
| | |  | Motor Fan Assembly and Housing |
 |  | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | | |
| | | Motor Fan Assembly: |
| | | | Motor Wiring: |
| | | | | Low Profile Environmental Air Curtain Units: Wired for single speed operation. |
| | | | | Low Profile Insect Control Air Curtain Units: Wired for variable speed operation. |
| | | | Note: Electrical Characteristics below do not include electric heater requirements. All motors listed are based on 60 Hz service. For other voltages contact manufacturer. |
| | | | Electrical Characteristics: SELECT CHARACTERISTIC--------115V AC, single phase; 2.4 Amp (units up to 48 inches wide) or 2.6 Amp (units 60 to 72 inches wide) full load per motor/fan208/230V AC, single phase; 1.2 Amp (units up to 48 inches wide) 1.4 Amp (units 60 to 70 inches wide) full load per motor/fan |
| | | Housing: |
| | | | Size: |
| | | | | | Unheated: 10-3/4 inches deep by 8 inches high (including discharge nozzle) by width of unit |
| | | | | | Mounting: |
| | | | | | Note: Standard factory mounting for motor control panels is on the right side, however left hand mounting can be provided. |
| | | | | | Mounting Side: |
| | | | | | Electric Heated: 10-3/4 inches deep by 8 inches high (including discharge nozzle) by width of unit |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Note: Standard factory mounting for motor control panels is on the right side, however left hand mounting can be provided. |
| | | | | | Mounting Side: |
| | | | | | Hot Water/Steam Heated: Depth 10-3/4 inches by 8 inches high including discharge nozzle by width of unit plus 10 inches for manifolds |
| | | | | | Mounting: Heated Inside Mount. |
| | | | | | Mounting Side: |
| | | | | | Output: |
| | | | | | Connections: |
| | | | | | | Thermostat: Wall-mounted, 110-Volt operation, with heater on/off selection |
| | | | Material: |
| | | | | | 18 and 20 gauge electro or hot dipped galvanized steel sheet housing |
| | | | | | Finish and Color: |
| | | | | | Type 304 stainless steel housing with brushed finish |
|
|
|  | COMPONENTS |
|
|
| 2. When you are finished making selections: |
 | Generate Spec: Word WP or RTF |