BD Series Description:

The Mars" WindGuard Heavy Duty Industrial Air Curtain can provide impressive energy savings of up to 80% to 90% in working environments where doors are left open for more than 10% of the time during business hours. Custom engineered for industrial applications such as manufacturing plants, warehouses, transportation terminals, hospitals and food processing plants, WindGuard repels wind gusts up to 30 miles per hour. A special, field-adjustable internal damper provides control for the proper velocity of air, while a hand-adjustable nozzle directs air flow to com- compensate for varying wind loads.
This efficient energy-saving unit is designed for dependable operation. The internally mounted motor eliminates the need for a belt guard and enables the motor to be cooled by the blower wheels. An easily removable inlet screen allows full access to fans, motor and driver assembly. As versatile as it is functional, WindGuard" mounts easily over a wide range of door types up to 16 feet wide. For wider door openings, Mars Air Doors can be arranged in multiple units in side-by-side configurations.


Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]