Thomas & Betts Corp. -
START HERE
The SpecWizard concept is simple as 1, 2, 3:
1. Select products on the right
by checking check boxes
2. Configure the products
by selecting options
3. Generate Spec
in Word, WP or RTF
Thomas and Betts Corp., electrical boxes.
.
This section is based on the products of Thomas and Betts Corp. which is located at:
8155 T&B Blvd.
Memphis, TN 38125
Toll Free Tel: (800) 888-0211
Tel: (901) 252-8000
Fax: (800) 888-0790
E-mail: Dan.Michaelis@tnb.com.
Web: www.tnb.com.
[ Click Here ] for additional information.
From power transmission lines crisscrossing the countryside to local service entrance connections to outlet boxes behind the wall and electrical conduit in the ceiling, our products help control the constant - and increasing - flow of power and data. We offer one of the broadest product lines in the industry, supplying over 70% of the items used in a typical electrical application - be it commercial, industrial or residential construction or equipment maintenance and repair or original equipment manufacturing. We also provide market-leading commercial heating and ventilation products.
Thomas & Betts Corp. Boxes & Covers
For over 100 years, Thomas & Betts has been a leader in providing the highest-quality, most versatile, innovative and comprehensive line of metallic, non-metallic, indoor, outdoor, weatherproof, and floor boxes and covers in the industry. Anchored by the Steel City® and Iberville® brands, T&B's portfolio also includes Union® non-metallic boxes, Red Dot® weatherproof boxes, Nutek non-metallic boxes and Bowers® indoor boxes. Innovative, industry-exclusive features such as eccentric knockouts and wrap-mount brackets make our brands the preferred choice of electrical professionals. Wherever you need quality, durable, high-performance, easy-to-install boxes and covers, look to the brands of Thomas & Betts.
Thomas & Betts Corp. Cable Ties & Accessories
T&B's broad offering of cable ties also includes Ty-Fast®, Catamount®, and Deltec® fastening products and tools - all designed to make the task of fastening, bundling, clamping and managing wires easier for construction, communications, utility and OEM professionals as well as home improvement specialists and do-it-yourself enthusiasts.
Thomas & Betts Corp. Conduit & Cable Fittings
Thomas & Betts offers one-stop-shopping for electrical conduit and fittings with a portfolio of leading brand names -- Ocal®, Red Dot®, Steel City®, Shureseal, T&B®, Shamrock®. Whether for hazardous location applications, such as an oilrig or refinery, heavy-duty applications such as manufacturing or transportation, or light-duty applications such as hospitals or hotels, you can count on the brands of Thomas & Betts for dependable, quality assurance.
Thomas & Betts Corp. Connectors - Industrial Power Control
Thomas & Betts offers a complete line of pin and sleeve connectors designed to withstand the harsh environment of heavy duty industrial applications such as mining, petrochemical plants, refrigerated container and food processing industries, ports, terminals, transport and shipboard and automated assembly equipment.
Thomas & Betts Corp. Connectors - Power & Grounding
Thomas & Betts offers a range of proven grounding products for commercial, industrial and communications applications. Leading brands offered by T&B include the easy-to-install Furseweld® exothermic grounding system, Diamond®/Sachs® hardware, Color-Keyed® connectors and Battpac® compression tools.
Thomas & Betts Corp. Connectors - Telecom/CATV
As demand for broadband services (voice, data and video) has grown, so has the product offering Thomas & Betts. Our solutions for communications applications include a range of connectors used in the cable TV, satellite TV, telephony, wireless and security industries. Leading brands offered include Snap-N-Seal® compression connectors LRC® trunk and distribution connectors, 709 connectors for telephony pair splicing and Diamond®/Sachs® hardware.
Thomas & Betts Corp. Electrician Supplies
Making sure electricians, installation technicians and contractors are equipped with the tools they need to do their job efficiently and safely is a fundamental goal of Thomas & Betts. That's why we offer a wide assortment of the highest quality hand tools, wire connectors, fishtape, lubricants, and other essential everyday supplies for electrical construction, installation, and maintenance.
Thomas & Betts Corp. Hardware & Closures
As demand for broadband services (voice, data and video) has grown, so has the product offering of Thomas & Betts. Our solutions for communications applications, include coaxial connectors, bonding hardware used in the construction of cable splices, cold closures for splice and sheath repair in aerial and underground applications, as well as drop and pole line hardware. Our premium brands --- Kold-N-Klose®, Diamond®/Sachs® and Flexshell® - lead the industry for quality, durability and reliability.
Thomas & Betts Corp. HVAC
Reznor® brand produces a line of air handling blower cabinets for custom applications. These units can be configured with heat (duct furnaces) or cooling (coiling coil cabinets) as needed by the customer.
Thomas & Betts Corp. Lighting
The proper lighting can make a big difference in the safety and security of residential, retail, commercial, institutional, and industrial facilities. Thomas & Betts offers a range of innovative, high-quality lighting products to address the distinct needs of various users. Our leading brands include Light Alarms and Emergi-Lite® emergency and exit lighting, Hazlux® heavy-duty industrial lighting, Red Dot weatherproof lighting for residential or light commercial applications and Amerace airfield lighting. In Europe we offer Emergi-Lite, Existalite, Kaufel and Van Lien emergency and exit lighting.
Thomas & Betts offers a broad range of high quality, modular, steel, aluminum and fiberglass-reinforced plastic framing products and accessories suitable for electrical, industrial, construction and infinite other applications. Requiring no welding and available in a variety of finishes including corrosion-resistant, galvanized, pvc-coated or electroplated zinc, T&B's Kindorf®, Superstrut® and Steel City® brands are known to contactors for their superior performance, high quality and versatility.
For nearly 50 years, Thomas & Betts has been a leader in providing the highest-quality, most reliable and innovative connectors and connector systems for the electrical power industry. Our Blackburn® product family includes bolted and mechanical connectors, compression connectors, and grounding clamps and couplings, as well as tools and dies specifically designed to simplify installation. Our Elastimold® product line includes the broadest line of molded separable connectors available today, including the broadest line of tapping, terminating, splicing, isolating, testing and grounding products for 200 to 600 amp systems and medium voltage (5kV to 35kV) applications.
Pioneers in the design and application of tubular steel structures in voltages up to 765kV, Meyer has forged an industry standard out of an application once only considered for special uses. Ease of installation, design flexibility, greater public acceptance, graceful aesthetics, low maintenance and low life-cycle costs make Meyer steel poles a logical choice.
For over a century, Thomas & Betts has been a leader in providing a broad range of connectors suitable for the majority of all electrical applications. In fact, the high quality, easy-to-use, versatile connectors from T&B have continually helped define the standards used throughout the electrical industry. T&B's family of products includes many of the most-requested brands in the industry including Color-Keyed®, Sta-Kon®, Spec-Kon™ , Shrink-Kon®, Snap-N-Seal®, Elastimold®, Blackburn®, and Marr®. Whatever the application - commercial, industrial, OEM, utility, residential, communications - and whatever the voltage - low, medium or high -- we have the right connector for you. If we don't have it, we'll custom design and manufacture products specifically suited to your application!
Managing the hundreds of thousands of feet of cable found in a typical construction job site can be a formidable challenge. Thomas & Betts offers hundreds of products to help wiring professionals route and conceal wiring. Leading T&B brands include T&B® cable tray, T&B Express Tray®, Steel City® floor boxes, Ty-Duct™ wiring duct and accessories, and Omni-Plus® voice/data accessories.
Research Building Product info:
[ ARCAT.com ]
[ Comments? ]
[ What would make SpecWizard better? ]