1. Configure Hubbell Inc. - COMMUNICATIONS AND DATA PROCESSING DEVICES:
SURFACE RACEWAYS FOR COMMUNICATION SYSTEMS
Raceway
Non-Metallic
Metal
Aluminum
CABINET, RACKS, FRAMES AND ENCLOSURES
Cabinets
Wall Mount Design shall be a three piece modular swivel-type
Floor Mount Design shall be a three piece modular swivel-type
Remote Equipment Cabinets: iFRAME as manufactured by Hubbell-Premise, Inc.
Racks and Frames
Enclosures:
Residential Enclosure
Consolidation Point - Zone Wall Mount Boxes
Consolidation Point - Zone Ceiling Boxes
Consolidation Point - Zone Floor Boxes
Wireless Access
Ceiling-mount WAP
Ceiling application for Universal WAP
Ceiling application for Cisco Aironet 1200 Series WAP
Wall-mount WAP: Wall-mount WAP
TERMINATION BLOCKS AND PATCH PANELS
Category 5e Termination :
110 Blocks
110 Blocks, Panel
110 Blocks, Wall Mount
Category 6 Termination:
110 Blocks
110 Blocks, Panel
110 Blocks, Wall Mount
Patch Panel:
Category 5e patch panels
Category 6 patch panels
Category 6a patch panels
PoE panels
UDX-series modular patch panel
PXJ-series modular patch panels
COPPER HORIZONTAL CABLING
Category 5e Cable
UTP Standard Plenum
UTP Standard Riser
UTP Plenum (400 MHz)
UTP Riser (400 MHz)
Category 6 Cable
UTP Standard Plenum
UTP Standard Riser
UTP Plenum (550 MHz)
UTP Riser(550 MHz)
UTP Riser, Category 6a, 10GbE
FACEPLATES AND CONNECTORS
Rear-Loading
Front-Loading
Angled
Frames, 106 Duplex
Frames, Style Line
Modular Furniture
Surface Housings
Surface Boxes
Tamper-Resistant
AMO Housings
OFPPL Housings
PATCH CORDS, STATION CORDS AND CROSS CONNECT WIRES
Category 5e, SPEEDGAIN
Category 5e, 110-style Cross Connect
Category 6, NEXTSPEED
Category 6, 110-style
Fiber OPTICHANNEL
FIBER CONNECTORS
Fiber Connectors:
Fiber 2QUICK, SC/ST-style
Fiber OPTICHANNEL, SC/ST-style
Fiber OPTICHANNEL, LC
Fiber Connector Types:
2CLICK LC
2CLICK SC
2CLICK ST-Style
2QUICK SC
2QUICK ST-style
Crimp Inserts
Crimp Rings/3mm Boots
LC Simplex
MT-RJ
SC Simplex
ST-style
Adapters
Adapters
ST-style
SC Simplex
SC Duplex to ST-style
SC Duplex
LC Quad
LC Duplex
MT-RJ
SC Simplex APC
SC Simplex to ST-style
Blown Fiber
Keystone Adapters
LC Duplex
LC Duplex, Flush-Mount
MT-RJ
MT-RJ, Flush Mount
SC Simplex
SC Simplex, Flush-Mount
SC/APC Simplex
ST-Style
ST-style to SC Simplex
Adapter Panels
ST-style
SC Duplex
SC Duplex to ST-style
SC Simplex
FC/PC
LC Duplex
LC Quad
MT-RJ Blank
SC/APC Simplex
JACK-PACK
Blown Fiber
Plug and Play
MTP Fiber Cords:
Type:
50