Hubbell Premise Wiring - Communications and Data Processing Devices

START HERE

The SpecWizard concept is simple as 1, 2, 3:
        1. Select products on the right
                by checking check boxes
        2. Configure the products
                by selecting options
        3. Generate Spec
                in Word, WP or RTF



Hubbell Premise Wiring; structured cabling systems, enclosures and accessories.
.
This section is based on the products of Hubbell Premise Wiring, which is located at:
14 Lord's Hill Rd.
Stonington, CT 06378
Toll Free Tel: 800-625-0005
Tel: 860-535-8328
Fax: 860-535-8326
Email: request info
Web: www.hubbell-premise.com

[ Click Here ] for additional information.

Hubbell Premise Wiring is a global manufacturer of structured cabling systems, enclosures and accessories, providing intelligent infrastructure solutions that provide today's enterprise with a competitive edge. Our focus is on delivering product innovation, technology, quality, and customer service excellence.

Hubbell's extensive end-to-end product offering includes high-performance connectivity and cabling systems, PoE Midspan solutions, racks, cabinets, raceway and delivery systems, cable management accessories, and fiber optic products for commercial, industrial, and residential environments.

Powered Infrastructure Patch Panel; Hubbell PowerTRAC™; Hubbell Inc., Premise Wiring Powered Infrastructure Patch Panel: The Hubbell PowerTRAC™ active patch panel is the industry's first true powered infrastructure patch panel. The patch panel incorporates Category 6 transmission performance, mid-span power source functionality (per IEEE 802.3af), asset management and security functionality into a 1-1/2 U patch panel. The PowerTRAC™ patch panel is totally standards compliant and utilizes standard 8-position RJ45 patch cords. The PowerTRAC™ patch panel is scalable and has many versatile options to grow seamlessly as your enterprises PoE and asset management needs grow.

Hubbell Cable; NEXTSPEED®; Hubbell Inc., Premise Wiring Hubbell Cable: Hubbell's new cable line provides margin above all electrical transmission performance requirements specified in TIA/EIA-568-B.2 and ISO/IEC 11801 (2nd edition) standards.

Audio/Video; Hubbell Inc., Premise Wiring Audio/Video: Hubbell's expanded line of high quality Audio/Video connectors provide multimedia configurations to the desktop as well as the telecommunications closet. Hubbell's extensive offerings of S-Video, XLR, 15-pin "VGA style", RCA, 9-pin serial port, 1/4 inch ( 3.5 mm) stereo jacks, BNC and F connectors are provided in several different versions, delivering flexibility and ease-of-use to customize the work area to the exact configuration needed.

Cabinets/Enclosures; Hubbell Inc., Premise Wiring Cabinets/Enclosures: Hubbell Premise Wiring offers one of the industry's most complete family of enclosures addressing a wide variety of applications for the telecom room and data center. Our OptiChannel™ line of fiber enclosures are designed for ease of installation and superior fiber accessibility.

Cable Management; iFRAME™: The iFRAME™ Network Hardware Management System and the NEXTFRAME® Horizontal Cable Management Systems are designed for strength, modularity, and ease-of-installation. The steel components of the vertical and horizontal systems snap together easily to form a sturdy, ruggedized solution to organize your network hardware. Use in data centers, the equipment room, and telecommunications room to provide racking, cable management, grounding, and power distribution for network hardware.

Cross Connect; Hubbell Inc., Premise Wiring Cross Connect: Hubbell brings connectivity to the next generation of performance with our 110 Cross Connect System. A high-performance wiring block system that completes our Channel Solutions by managing communications equipment wiring in the telecommunications room and main distribution frames or as a consolidation point.

Delivery Systems; Hubbell Inc., Premise Wiring Delivery Systems: Hubbell SystemOne is an innovative system that provides consumers with the flexibility to create personal solutions for the most demanding multi-service applications for both flush in-floor boxes and fire-rated poke-throughs. Hubbell SystemOne features a unique universal cover assembly and a wide variety of application sub-plates that install on both Hubbell flush floor boxes and fire-rated poke-throughs.

Fiber Connectors; Hubbell Inc., Premise Wiring Fiber Connectors: Hubbell Premise Wiring high-quality, premium performance fiber connectors, adapters, and installation tools. Our fiber product offering also includes the MT-RJ and LC small form factor connectors, adapters, fittings, and installation tools.

Harsh Environments: Connectors; Hubbell Inc., Premise Wiring Harsh Environments: Hubbell Premise Wiring's HI-IMPACT System is more than just a connection. It is a complete end-to-end communications solution designed to solve problems in the most punishing to the least severe environments.

Home Networking; Hubbell Inc., Premise Wiring Home Networking: netSELECT™ is the ideal solution for residential and light commercial installations, such as single family residences, apartment complexes, doctor offices, small retail stores or lawyer offices. netSELECT™ is a standards compliant solution that features installation ease while complimenting the look you desire.

Jacks: Hubbell's XCELERATOR™ jacks are a part of a versatile multimedia system easily configured in workstations, consolidation points and telecommunication closets. Resilient Beryllium copper contacts deliver an added degree of protection that will withstand thousands of insertions and deliver high performance both electrically and mechanically.

Patch Cords: Hubbell's patch cords connect hub to patch panel or wall-outlet to workstation and feature high performance stranded cable and enhanced performance modular plugs for superior performance to 10GbE, Category 6, and Category 5e standards. Hubbell's fiber patch cords provide connections from the work area to the wall outlet, or from active equipment to the patch panel.

Patch Panels: Hubbell Premise Wiring's patch panel connectivity solutions provide cost-effective, leading-edge performance technology and a migration path to support emerging applications. Hubbell maximizes your network performance and return-on-investment well into the future.

Plates/Outlet Frames: Hubbell offers a variety of work station plates that provide attractive, sleek styles for multimedia applications. Front or rear-mounting of Hubbell components: XCELERATOR™ jacks, Audio/Video connectors, Keystone adapters, and Audio Video modules permit configuration flexibility.

Power Products: The PowerTRAC™ patch panel is the cornerstone of Hubbell's Powered Infrastructure solution. This system solves the cable organization, PoE, and asset tracking challenges in today's complex organizations. The PowerTRAC™ patch panel is scalable and has many versatile options to grow seamlessly as your enterprises PoE and asset management needs grow.
.
Research Building Product info:
[ ARCAT.com ]

[ Comments? ]
[ What would make SpecWizard better? ]