Albany Doors

High Performance Industrial Doors

CONTACT INFO
13850 101 St. Suite B
Kenosha, WI 53142
Toll Free: 800-459-1930
Phone:
Request for information Albany Doors Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Catalogs / Brochures
SOCIAL
COMPANY OVERVIEW

As the world leading manufacturer of high speed doors and high performance doors, Albany provides sophisticated products that are designed for a wide range of applications in various industries.


We have built our success on core values of creativity, enthusiasm, commitment, and the ability to understand our customers' high speed door needs. Years of experience and knowledge, combined with the power of global research and development, enable us to build superior products that maximize safety, security, savings and productivity for our end users.


Albany is part of the global Entrematic business in entrance automation. Entrematic North America is a complete business partner in entrance automation, combining long-established brands Amarr, Kelley, Serco, Dynaco and Ditec. Entrematic products are sold through an extensive network of trained dealers who provide superior installation and service. In North America the distributor network extends throughout the US, Canada and Mexico. Entrematic is a powerful partner present in some 25 countries with around 2,800 employees worldwide. 
 

ALL PRODUCTS

Interior Doors  

FABRIC ROLL UP DOORS PROVIDE SECURE, RELIABLE AND SAFE HIGH-SPEED SOLUTIONS FOR INSIDE FACILITIES

Fabric roll up doors are the ideal solution for separating critical areas and increasing efficiency within a facility. Innovative rolling interior doors can be specially suited for environments ranging from cold storage and clean rooms to general manufacturing or special machine protection applications. Albany RapidRoll roll up interior doors feature rapid opening speeds and advanced safety systems along with tight sealing and pressure resistance to help isolate or control environments.


Albany RR200 UltraSeal interior roll up doors

The Albany RR200 UltraSeal high speed, high-performance roll up door is ideal for interior openings where space is limited. Move materials faster while optimizing your production process with the door's rapid cycle and patented low friction gravity-driven technology. The interior commercial door features a patented bead design to create a superior seal, minimizing dirt and contaminants, conserving energy, and creating climate control in facilities. This slim roll up door is ideal for environments in food processing, manufacturing and life science facilities.

 

Albany RR200 UltraSeal SS

The Albany RR200 UltraSeal SS high-performance stainless steel roll up door is ideal for interior openings where space is limited and sanitation is critical. The hygienic roll up door has a USDA/FDA compliant curtain, stainless steel construction and wash-down drive system to make cleaning a sanitary environment simple.  This interior commercial door features a patented bead design to create a superior seal, while the continuous profile is hygienic and easy to clean. Optimize production and separate environments efficiently with this door's fast opening and closing speeds and patented low friction gravity-driven technology. This stainless steel roll up door is ideal for environments where sanitation is critical, like food processing and life sciences facilities.

 

Albany RR300 interior roll up doors 

Albany RR300 interior roll up doors feature a versatile modular design suited for a wide variety of interior applications, including high-traffic areas, clean and hygienic spaces, high-pressure zones and much more. Advanced high-speed door technology, including a self-repairing bottom bar, helps to increase efficiency and eliminate damage from accidental impact to ensure continuous smooth operations. The tight seals provide climate control and keep out debris while the thin side frames and small footprint allow for unlimited installation possibilities.

 

Albany RR300 Chill interior roll up doors  

The Albany RR300 Chill cold storage insulated high-speed door is specially designed for high traffic cooler applications. The high-speed energy-efficient door enhances safety, improves productivity, reduces energy costs and decreases maintenance costs. Opening speeds of up to 120" per second makes the Albany RR300 Chill one of the fastest cold storage doors on the market. The Albany RR300 Chill is ideal for high-traffic areas where the temperatures in the cold storage areas are above 32° F.

 

Albany RR300 Freeze interior roll up doors

From freezer to loading dock, the Albany RR300 Freeze insulated high-speed freezer door saves on energy and maintenance costs while maximizing workflow efficiency and ensuring a safer, more productive environment. The RR300 Freeze feature fast opening speeds, insulated door panel material and double weather seals for superior temperature control. These industrial freezer doors can also be equipped with heated side frames and energy-saving airflow systems to prevent frost buildup. The Albany RR300 Freeze is optimal for dual-climate facilities where temperatures below -20° F open into ambient temperatures.

 

Albany RR300 Clean  interior roll up doors
Albany RR300 Clean high-speed cleanroom doors help to minimize contamination risks and meet hygienic standards for controlled environments without compromising product quality or worker safety. Exceptionally fast speeds, near airtight seals and durable performance provide greater control over particle concentration and air changes while maintaining stringent cleanroom requirements, including ISO Class 5 (US Federal Standard 209E Class 100) and GMP Class C.

 

Albany RR400 High Speed Composite interior roll up doors

The Albany RR400 high-speed composite door is comprised of patented multi-composite, wear-resistant structural components, which extend the lifetime of the composite door. It is durable and operates seamlessly in a variety of harsh environments. This high-speed composite door integrates seamlessly in workplaces with high traffic flow. The flexible PVC door curtain and soft bottom edge allow people, vehicles, and items to pass through all day while also reducing damage due to impacts. The wash-down mode makes the RR400 door easy to clean making it an ideal solution for industries that demand high sanitation and eliminates worries about corrosion.

 

Request Quote
 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Interior / Exterior Doors  

ALBANY HS8010P & HS8020P - SOFT BOTTOM EDGE HIGH-SPEED DOORS

 

The Albany HS8010P and HS8020P high-performance door offers superior performance in moderate (8010) to high (8020) pressure environments.

 

Albany HS8010P high-speed door

The Albany HS8010P is a medium-sized high-speed door for exterior and interior applications. To increase natural light, the door curtain can be equipped with windows or vision panels. A curtain with an increased static insulation is available as an option.


Albany HS8020P high-speed door

he Albany HS8020P is designed to withstand high wind loads of up to class 5 (EN12424) with reinforced side guides for advanced durability. The unique direct drive system also ensures continuous operation and securely closes the door in high wind loads.

 

Request Quote

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Albany UltraFast exterior high-speed doors are the ideal solution for increasing efficiency and lowering energy costs in high traffic areas. As the main barrier between interior and exterior environments, these high-speed doors are designed to resist fierce weather conditions while providing reliability, security and aesthetics.

 

Albany UltraFast exterior doors

High-speed Albany UltraFast rapid roll doors deliver superior performance with opening speeds of up to 60" per second, making them ideally suited for high traffic exterior applications. The fast speeds and a breakaway bottom beam provide efficiency while smart design features help meet productivity goals without compromising safety. Albany UltraFast rapid roll doors also feature tight seals to limit air filtration and heavy-duty wind ribs to hold up against adverse weather conditions.

 

Request Quote

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Albany TR450

The Albany TR450 is ideal for harsh environments, standing up to wind loads of up to 110 mph and offering 45% higher corrosion resistance than stainless steel. The leakproof and weather resistant door is suitable for some of the most humid, wet and even acidic environments. It has fast opening cycles to reduce energy consumption as well as a reactive soft bottom edge to keep peope and products safe while also keeping maintenance costs down. 

 

Request Quote

Rated 5 based on 1 product reviews
SPECS CATALOGS

The Albany TR460 high performance door is ideal for standing up against heavy winds. This leakproof and weather resistant door features fold up technology that's designed for increased durability and reliability, which is driven by a smooth direct drive motor. This door only has five moving parts, which lowers costs on maintenance and repairs. 

 

Request Quote

Rated 5 based on 1 product reviews
SPECS CATALOGS

Fast, safe, and robust metal exterior doors.

 

Albany rigid exterior high-performance doors are the ideal solution for creating a secure and energy efficient entrance in high-traffic areas. The Albany RR3000 Series combines advanced functionality and outstanding engineering to create extremely fast, safe, and robust entrances with long service life and low maintenance needs.

 

Albany RR3000 Vision

Albany RR3000 Vision high-performance door features an elegant design with clear impact-resistant polycarbonate slats that provide sleek style and exceptional performance. The transparent vision panels offer a clear view of traffic on both sides of the door for increased safety while also providing natural light for the interior of your facility.


Albany RR3000

The Albany RR3000 high-speed door is constructed of low-profile, anodized, double-walled aluminum for durability, security and smooth performance. Rapid opening speeds and innovative mechanical design lets traffic and materials in and out quickly, easily and safely, without waiting for the door to open or close. Its simple, patented design insures hundreds of thousands of maintenance-free cycles.

 

Request Quote
 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

RUBBER DOORS KEEP YOUR OPERATIONS GOING STRONG WITH FAST, INDUSTRIAL-STRENGTH EXTERIOR ENTRANCEWAYS

High-performance rubber doors open fast and work around the clock to ensure a steady and safe flow of equipment, goods and people in and out of your manufacturing facility. Engineered for the tough, corrosive conditions of heavy industries, our Albany rubber doors are built to protect your operations from high wind loads and contaminates.

Key technical features of our rubber doors include a space-conserving profile, heavy-duty steel construction,  impact-proof rubber curtain, patented WindLock design, fail-safe safety systems, chain hoists for manual egress, low maintenance components, and integrated drives and controls.

 

RR1500 heavy duty roll up door

he RR1500 high-performance rubber doors are strong, fast, and reliable doors that work even in the harshest conditions. With these ruggedized rubber doors, you can reduce energy costs, safety risks, and weather-related downtime. Their extra-thick, UltraStrong rubber curtain (lifetime warranted) can withstand accidental impact from collisions, keeping your workers secure and your operations going.

 

ULTRABIG large opening roll up door

From forklifts to heavy equipment, the Albany UltraBig high-speed rubber door handles large openings (up to 50' x 35') with speed and reliability, even in the harshest environments. The UltraStrong curtain protects against extreme temperatures while the Gusset and Windlok system keeps the door functioning in wind of up to 20 psf (88mph).

 

ULTRATOUGH heavy duty roll up door

Even in the harshest conditions, the Albany UltraTough performs like no other rubber door. Its UltraStrong rubber panel can be built for openings up to 30 x 30 feet.  Heavy-duty self-supporting steel side frames and a patented windlok guide system provides more resiliency against damage, extreme weather and high wind loads of up to 88 mph. This door is perfect for tough environments where you need to protect people and materials from exposure to extreme weather and contaminates.

 

Request Quote

 

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Cold Storage Doors  

Meet the demands of cold storage areas with insulated high-speed cold storage and freezer doors


Albany cold storage and freezer doors combine fast speeds and a reliable thermal barrier to protect product quality in critical temperature zones. These innovative freezer door solutions enhance temperature control, decrease energy costs and increase productivity.


Albany RR300 Chill

The Albany RR300 Chill cold storage insulated high-speed door is specially designed for high traffic cooler applications. The high-speed energy-efficient door enhances safety, improves productivity, reduces energy costs and decreases maintenance costs. Opening speeds of up to 120" per second makes the Albany RR300 Chill one of the fastest cold storage doors on the market. The Albany RR300 Chill is ideal for high-traffic areas where the temperatures in the cold storage areas are above 32° F.

 

Albany RR300 Freeze

From freezer to loading dock, the Albany RR300 Freeze insulated high-speed freezer door saves on energy and maintenance costs while maximizing workflow efficiency and ensuring a safer, more productive environment. Albany RR300 Freeze freezer doors feature fast opening speeds, insulated door panel material and double weather seals for superior temperature control. These industrial freezer doors can also be equipped with heated side frames and energy-saving airflow systems to prevent frost buildup. The Albany RR300 Freeze is optimal for dual-climate facilities where temperatures below -20 degrees F open into ambient temperatures.

 

Albany RR400 high-speed composite door 

The Albany RR400 high-speed composite door is comprised of patented multi-composite, wear-resistant structural components, which extend the lifetime of the composite door. It is durable and operates seamlessly in a variety of harsh environments. This high-speed composite door integrates seamlessly in workplaces with high traffic flow. The flexible PVC door curtain and soft bottom edge allow people, vehicles, and items to pass through all day while also reducing damage due to impacts. The wash-down mode makes the RR400 door easy to clean making it an ideal solution for industries that demand high sanitation and eliminates worries about corrosion.

 

Request Quote

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Cleanroom Doors  

HIGH-SPEED CLEANROOM DOORS PROTECT AGAINST DRAFTS, HUMIDITY, DUST AND DIRT

 

Albany, one of the leading cleanroom door manufacturers, delivers high-speed cleanroom doors perfected for controlled environments. Our cleanroom doors feature an almost airtight seal, which minimizes pressure drop and protects your environment against drafts, humidity, dust and dirt. These advanced high-speed doors are ideal for cleanroom and associated controlled environment applications in pharmaceutical, chemical, electronics and micro-mechanics industries.

 

Albany RR300 Clean high-speed cleanroom doors

Albany RR300 Clean high-speed cleanroom doors help to minimize contamination risks and meet hygienic standards for controlled environments without compromising product quality or worker safety. Exceptionally fast speeds, near airtight seals and durable performance provide greater control over particle concentration and air changes while maintaining stringent cleanroom requirements, including ISO Class 5 (US Federal Standard 209E Class 100) and GMP Class C.

 

Request Quote

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

News  

Get the latest information on Albany. Here you can find news about our newest products and where you can meet us next.



Rated 5 based on 1 product reviews