Material Handling Equipment

CONTACT INFO

12300 Old Tesson Rd.
St. Louis, MO 63128
Toll Free: 800-454-7159
Fax: 314-487-0100

USA reps      

COMPANY OVERVIEW

The Beacon® Brand has been serving designers, specifiers, architects, builders, dealers and buyers for a wide range of customers since 1949. Beacon provides one of the widest selections of standard and sophisticated products on the market today, working and supplying some of the latest material handling solutions in major industry circles. Our scope includes supplying long lasting material handling equipment for commercial, industrial and government projects.

Beacon will work with prospective contractors and provide answers regarding equipment technical parameter data, specifications, size, installation procedures, electrical hook up, hydraulic connections, pricing and delivery schedules.

When designing your construction building project or engineering program, a Beacon team member is available to discuss and assist with product selection for your specific application.

ALL PRODUCTS

{{this.show}} {{this.hide}} Beacon Catalogs

{{this.show}} {{this.hide}} Loading Dock Levelers

Hydraulic Dock Systems image

Hydraulic Dock Systems - BH2

This BH2 series is our economical electric hydraulic dock leveler, push-button return. Available capacities from 25,000 to 45,000 lbs.
Hydraulic Loading Leveler image

Hydraulic Loading Leveler - BH5

The BH5 series is our most popular electric hydraulic loading leveler. This premium leveler automatically returns to the dock with auto-recycle capabilities. Available capacities range from 25,000 lbs. to 45,000 lbs.
Long Dock Leveler image

Long Dock Leveler - BEH5

This BEH5 series electric hydraulic dock leveler designed with up to a 12' nominal length platform to create less grade angle. Ideal for low docks to compensate for standard trucks or refrigerated trucks. Capacaties from 20,000 to 60,000 lbs.
Heavy Capacity Dock Leveler image

Heavy Capacity Dock Leveler - BHD5

The BHD5 series electric hydraulic is our most popular heavy capacity hinge lip leveler. This premium unit automatically returns to the dock with auto-recycle capabilities. Available capacities from 50,000 to 80,000 lbs.
HPK - 4 Movement Solid Deck Leveler image

HPK - 4 Movement Solid Deck Leveler - HPK Series

This HPK series electric hydraulic dock leveler is a rugged long lasting continious solid deck leveler. Available as 4 movement models, Slides in / out and travels up / down. The service capacities range from 20, 000 to 30,000 lbs.
Contractor Truck Dock System image

Contractor Truck Dock System - BM1

Our BM1 series is the economy contractor grade manual loading ramp. The Manual Dock Levelers have a 25,000 lbs. to 35,000 lbs. capacity.
Mechanical Dock Leveler image

Mechanical Dock Leveler - BM3

The BM3 series is our popular mechanical dock leveler. The unit is standard with lip assist. Models have capacities ranging from 25,000 to 45,000 lbs.
Manual Loading Leveler image

Manual Loading Leveler - BM5

This BM5 series manual loading leveler is our premium unit with full-range toe guards, lip assist and longest warranty. The models have a capacity range from 25,000 to 45,000 lbs.
Air Dock Levelers image

Air Dock Levelers - BX3 Series

The BX3 series is a air dock leveler designed to be powered by an external air tank reservoir. Ideal for for electrical rolling blackouts. Capacities from 25,000 up to 45,000 lbs.
Air Bag Dock Leveler image

Air Bag Dock Leveler - BXA Series

This BXA Air Bag Dock Leveler is designed to operate easily with a rotary switch control. Capacities from 25,000 to 35,000 lbs.
Manual Edge of Dock image

Manual Edge of Dock - BBL Series

Our BBL series manual Edge of Dock Leveler provides a level crossing point between the dock platform and the truck bed. Require 28 to 34 lbs. of push-pull force to operate. Capacities range from 20,000 to 35,000 lbs.
Hydraulic Edge of Dock image

Hydraulic Edge of Dock - BHED

This BHED series hydraulic Edge of Dock Leveler with pushbotton control. Double-cylinder design for deck and lip. Capacities range from 20,000 to 35,000 lbs.
Low Dock Leveler image

Low Dock Leveler - BMTD Series

This BMTD series manual Low Dock Leveler designed for older buildings with low dock applications. Requires 57 to 67 lbs of force to operate. This unit is to be anchored on top of the dock. Capacities range 20,000 up to 30,000 lbs.
Top of Dock Levelers image

Top of Dock Levelers - BHTD Series

BHTD series hydraulic Top of Dock Levelers are most often used for loading docks that are below the 48" industry standard dock height. Capacities range from 20,000 up to 30,000 lbs.
Rail Dock Plate image

Rail Dock Plate - BRS Series

The BRS series manual Rail Dock Plate is available for all variety of railway boxcars, including refrigerated boxcars. Designed on specific information provided by customer. Capacities range 15,000 to 40,000 lbs.
Rail Dock Leveler image

Rail Dock Leveler - HSD Series

This HSD series hydraulic Rail Dock Leveler push button control is designed for rail car loading and unloading. Install 1, 2 or 3 levelers next to each other for wide platforms. Features horizontal slide deck lip, and two hydraulic cylinders which control the vertical deck movement. Capacities range from 20,000 to 30,000 lbs.
Dock Bumpers image

Dock Bumpers - Dock Bumper Solutions

Dock bumpers available as horizontal or vertical mount. Designed to anchore to the loading dock wall to provide excellent protection from the truck and the loading dock wall. Manufactured to help prevent damage in dock areas by absorbing jolts and impacts between trucks and loading docks. Different unit models include laminated or molded rubber. Laminated are constructed of fabric reinforced rubber from recycled truck tires. Molded rubber is manufactured from fiber reinforced prime rubber with nylon including polyester.

{{this.show}} {{this.hide}} Dock Lifts

Loading Dock Lift image

Loading Dock Lift - BWL Series

The BWL series electric hydraulic Loading Dock Lift our most popular model. Stationary pit or serface mount. Size lengths range from 96" to 144" long. Services from ground to dock height. Capacities range from 5,000 to 12,000 lbs.
Scissor Dock Leveler image

Scissor Dock Leveler - BSLD Series

The BSLD series electric hydraulic Loading Dock Lift heavy capacity. Stationary pit or surface mount. Size lengths range from 120" to 144" long. Services from ground to dock height. Capacities range from 15,000 to 30,000 lbs.
Truck Dock Lift image

Truck Dock Lift - BTAD Series

The BTAD series electric Scissor Truck Dock Lift our most popular mobile low profile unit. Size lengths range from 72" to 96" long. Services from ground to dock height. Capacities range from 3,000 to 5,000 lbs.
Scissor Lift Leveler image

Scissor Lift Leveler - BTAD-S2 Series

The BTAD-S2 series electric hydraulic Scissor Lift Leveler heavy capacity protable unit. Size lengths range from 72" to 120" long. Services from ground to dock height. Capacities range from 5,000 to 8,000 lbs.

{{this.show}} {{this.hide}} Dock Truck Restraints

Bear Claw® Trailer Restraints image

Bear Claw® Trailer Restraints - BMVR Series

Trailer Restraints will help to prevent unscheduled truck departures and trailer creep by locking the trailer ICC bar to the dock. The Manual Truck Restraint unit helps keep loading docks safe by reducing the chance for accidents, such as those sometimes caused by roll away trucks.
Bear Claw® Dock Restraint image

Bear Claw® Dock Restraint - BEVR Series

The Bear Claw Dock Restraint helps to prevent trucks from prematurely pulling away from docks. These Electric Trailer Restraints reduce the chance for accidents. This series helps to reduce the chance of load shifting and trailer creep.

{{this.show}} {{this.hide}} Dock Seals and Shelters

Dock Door Seal image

Dock Door Seal - Overhead Dock Door Seal

Beacon dock door seals are designed to keep the weather elements out, assist in keeping energy costs down and also aids as an anti-theft protection barrier. Overhead Dock Door Seal is available to fit all standard over head door openings measuring 8' x 8', 8' x 10', 9' x 9', 9' x 10' and 10' x 10'. Standard door seal projections 10" or 20". Special door seal projections available. Special angled door seals are available to accommodate for driveway incline or declines. Dock Shelter standard projections are 18", 24", 30" or 36". Special projections are available.
Dock Door Seal image

Dock Door Seal - B100 Series

Dock Door Seal - Dock Compression Seals for overhead doors are used for trucks or trailers during loading or unloading. These seals keep out cold, wind, dust and fumes. This series features wrap-around style material to protect wood and foam from outside elements.
Loading Dock Door Seal image

Loading Dock Door Seal - B101-8x10 Series

Loading Dock Door Seal with auto head curtain features wrap-around-style material to protect the wood and foam from the outside elements. The Warehouse Dock Seal unit features safety yellow guide strips and breather slots on the side and head pads. The auto head curtain protects the area above 8' high that is not covered by the trailer.
Loading Dock Seals image

Loading Dock Seals - B103-8x10 Series

The Loading Dock Seals assist in keeping out damage-causing weather elements as well as bugs. These Warehouse Loading Door Seal units feature wrap-around style material to protect the wood and foam, breather slots, and condensation holes.
Dock Door Shelters image

Dock Door Shelters - BD-750-18-24-30 Series

The Dock Door Shelters are designed for use on dock doors up to 10' x 10'. It assists in energy saving by sealing out the outside elements. This Loading Door Shelter unit is designed for the truck to back into the shelter, not against it. The side and top curtains act in a wiping action against the side and top of the trailer, providing a complete seal. When the trailer is in place at the dock, access is accomplished at the rear of the trailer to facilitate loading and unloading procedures.
Dock Door Rail Shelters image

Dock Door Rail Shelters - BD-500-4/6 Series

Dock Door Rail Shelters feature a wood or steel frame covered with vinyl coated nylon. These shelters are designed to protect airways between rail docks, door and freight car opening against environment. The Rail Door Shelter unit provides year round weather protection for material handling operations. This series is designed for platform or non platform docks.
Bug Door Screen image

Bug Door Screen - BDBS Series

Bug Door Screen is designed for use at facilities such as loading docks and garages. This Overhead Door Screen helps keep out insects and birds and reduce dust and wind, improving employee comfort. This product lets in fresh air and light.
Dock Door Metal Hoods image

Dock Door Metal Hoods - MH Series

Dock Door Metal Hoods are a protection canopy for dock door application. Length: 10'. Projection: 14" 18" 24" 30" or 36".

{{this.show}} {{this.hide}} Loading Ramps

Steel Yard Ramp image

Steel Yard Ramp - BYR Series

The Steel Yard Ramp enables workers to load and unload trucks, trailers, and rail cars from ground level at buildings that don't have a freight dock. This Mobile Yard Ramp unit is operated with a 2-speed hand crank. These models feature 9" steel wheels, 4" high safety curbs, positive traction open steel grating, a 15" overlap lip, rubber bumpers, and safety locking chains.
Aluminum Yard Ramp image

Aluminum Yard Ramp - BAY Series

The Aluminum Yard Ramp with aluminum grating allow workers to efficiently load and unload trucks, trailers, and other vehicles when no dock is available. One worker is able to position and then employ the units from ground level. These movable Semi Truck Ramps feature 18" x 5" mold-on-rubber tires for easy portability.
Dock Yard Ramp image

Dock Yard Ramp - BDYR Series

The Dock Yard Ramp allows workers to load and unload trucks, rail cars, and trailers from ground level at facilities without freight docks. Industrial Ramps are operated via a manual 2-speed hand crank and feature positive traction open steel grating, safety locking chains, 9" steel wheels, rubber bumpers, 4" high steel safety curbs, and a 15" overlap lip.
Portable Yard Ramp image

Portable Yard Ramp - BSY Series

The Portable Yard Ramp with steel grating enable employees to quickly load and unload trailers, trucks, and similar vehicles when there are no docks available. Portable Dock Ramps allow one employee to position and then use the units from ground level.
Steel Wheel Riser Ramp image

Steel Wheel Riser Ramp - BSWR Series

The Steel Wheel Riser Ramp is designed to elevate semi-trailers to loading dock height for maximum serviceability during loading and unloading. Each unit is equipped with fork slots for a easy transporting with a forklift. These are sold and priced each as an individual unit. They are designed to be stackable for storage in confined spaces when not in use. The Wheel Ramps are designed to be in compliance with OSHA's requirement of a 10% maximum grade of ascending or descending loaded fork trucks.
Aluminum Ramp image

Aluminum Ramp - BAWR Series

The Aluminum Ramp enables delivery personnel, shippers, and receivers to load and unload trucks when loading docks are unavailable. Easy Access Ramps feature a 1-1/2" high safety curb on each side. These models are equipped with steel safety chains with steel grab hooks that can be attached to each side for securing the unit to the truck safely.
Trailer Ramp image

Trailer Ramp - BAWR-G Series

The Trailer Ramp is highly efficient for truck loading/unloading when an open dock is not available. They are ideal for loading dock areas that often reach overflow capacity as well as for businesses that don't have a loading dock. These Portable Ramps provide excellent traction due to its open deck design, which allows water, snow, and ice to fall through to the ground instead of collecting on the ramp surface. Each side of the unit features a 2"-high safety curb. Each model features 2 safety chains to connect the unit to the trailer. It also has an overlap lip that rests on the trailer bed, allowing smooth transition.
Loading Ramp image

Loading Ramp - BFWR Series

The Loading Ramp has an abrasive surface to provide good traction, whether wet or dry. It is ideal for assisting in the loading and unloading of products from truck or trailer beds. These Van Ramps are durable and long-lasting. They are designed for use with hand carts.
Vault Ramps image

Vault Ramps - HVR Series

The Vault Ramps are designed to adjust and compensate for uneven height differences between the exterior floor at the vault door opening and the interior floor at the door opening. Push button control allows for the operator to extend the deck lip of the Floor Hydraulic Ramps quickly for loading and unloading procedures.

{{this.show}} {{this.hide}} Lift Equipment

Lift Table image

Lift Table - BEHLT Series

The Beacon Lift Table is designed to raise materials the proper ergonomic height for the worker. These are excellent for many industrial locales including warehouses, distribution centers, and manufacturing facilities. These Material Lifts have a 3,000 psi hydraulic component rating.
Hydraulic Scissor Lift image

Hydraulic Scissor Lift - BEHLTS Series

The Beacon Hydraulic Scissor Lift is designed to lift items to proper ergonomic working height, reducing worker fatigue as well as the risk of repetitive-motion injuries. This Compact Lift unit is ideal for work in tight spaces and is available in a single-leg style. This series has an emergency internal brass velocity fuse and a full perimeter pinch point guard.
Ground Lift Table image

Ground Lift Table - BEHLTG Series

The Beacon Ground Lift Table lowers 1/2" to the floor for quick loading and unloading and is designed for use when a fork truck is not available. Pallets are loaded onto the Pallet Lifting Table with pallet trucks and then raised to an ergonomic working height. Foot pedal or hand controlled models are used to compensate for uneven heights, making the workplace more ergonomically efficient. Enclosed motor is remote and can be located with the standard hydraulic hose up to 8' away. Additional hose length is available as an option.
Adjustable U Table image

Adjustable U Table - BEHU Series

The Adjustable U Table has an open center "U" design that allows pallet trucks to place a load on the platform.
Small Scissor Lift image

Small Scissor Lift - BCDL Series

The Small Scissor Lift is a high-speed electro-hydraulic unit that raises work materials to an ergonomically proper height for the worker. This Table Lift is supplied with standard straight toe guards for surface mounting. If pit mounting is required, please specify when ordering, and tapered toe guards will be supplied at no charge. Call Beacon for optional electric toe guard pricing. The unit also has degreased surfaces that are oxide-primed and finished with 2 enamel coats.
Economy Scissor Lift image

Economy Scissor Lift - BEHLT-WS Series

The Economy Scissor Lift raises materials to an ergonomically correct working height. These Ergonomic Lift Tables heighten workplace safety with minimum space requirements and has a travel time of 8 seconds.
Double Scissor Lift image

Double Scissor Lift - BEHLTD Series

The Double Scissor Lift is designed to lift products to high elevations. This Lifting Table is ideal for use at all types of manufacturing and industrial facilities and is constructed of heavy-duty steel.
Small Lift Table image

Small Lift Table - BEHLTDS Series

The Small Lift Table is designed to raise items to an ergonomically correct working height. It is ideal for work that must be done in tight spaces. This Double Scissor Lift Table unit has smaller deck sizes customized to different workplace space requirements. This series has a full-perimeter pinch point guard and an emergency internal brass velocity fuse.
Upright Scissor Lift image

Upright Scissor Lift - BDSL Series

The Upright Scissor Lift is a high-travel, double electro-hydraulic lift. This Upright Scissor Lift is supplied with standard straight toe guards for surface mounting. If pit mounting is required, please specify when ordering, and beveled toe guards will be supplied at no charge. Call for optional electric toe guard pricing. This unit has a high-pressure gear pump and a hydraulic flow-limiter valve at the base of each cylinder. These models also feature safety restraint maintenance bars and mechanical upper travel stops.
Dual Scissor Lifts image

Dual Scissor Lifts - BTSL Series

Dual Scissor Lifts are a high-travel triple electro hydraulic unit. This Double Scissor Lift Platform series features a high-pressure gear pump and a hydraulic flow limiter at the base of each cylinder. These units also feature mechanical upper travel stops and safety restraint maintenance bars.
Tall Scissor Lift image

Tall Scissor Lift - BQSL Series

The Tall Scissor Lift is a high-travel, quadruple-height electro-hydraulic lift. It features a high-pressure gear pump and lifetime self-lubricating, anti-friction bearings at all pivot points. This High Scissor Table series is supplied with standard straight toe guards for surface mounting. If pit mounting is required, please specify when ordering, and beveled toe guards will be supplied at no charge. Call Beacon for optional electric toe guard pricing.
Hydraulic Lift Table image

Hydraulic Lift Table - BMLT Series

The Hydraulic Lift Table is an electro-hydraulic unit. This series features a smooth steel platform. Each High Capacity Scissor Lift unit is supplied with standard straight toe guards for surface mounting. If pit mounting is required, please specify when ordering, and beveled toe guards will be supplied at no charge. Call for optional electric toe guard pricing. These models also have cylinder rod end protectors and dual safety restraint maintenance bars.
Heavy Capacity Scissor Lift image

Heavy Capacity Scissor Lift - BMLTDW Series

The Heavy Capacity Scissor Lift is a double-wide, high-capacity electro-hydraulic scissor lift. These models feature a smooth steel platform. They also feature dual safety restraint bars. This Heavy Duty Lift Table is supplied with standard straight toe guards for surface mounting. If pit mounting is required, please specify when ordering, and beveled toe guards will be supplied at no charge. Call Beacon for optional electric toe guard pricing.
Scissor Lift Table image

Scissor Lift Table - BHLTTL Lift

The Scissor Lift Table is designed to lift work loads of significant length and position them at an ergonomically proper height for the employee. These heavy-duty, electro-hydraulic units feature double-long scissor legs for workers needing longer platforms. They feature smooth steel tops. This Hydraulic Lift Platform series is supplied with standard straight toe guards for surface mounting. If pit mounting is required, please specify when ordering, and beveled toe guards will be supplied at no charge. Call Beacon for optional electric toe guard pricing.
Long Scissor Lift image

Long Scissor Lift - BMLTDL Series

The Long Scissor Lift is heavy-duty, high-capacity lifts. These Electric Lift Tables feature dual safety restraint maintenance bars and positive stops on all four corners for maximum roll over capacity. These units also feature dual safety restraint maintenance bars and cylinder rod end protectors. These models are supplied with standard straight toe guards for surface mounting. If pit mounting is required, please specify when ordering, and beveled toe guards will be supplied at no charge. Call Beacon for optional electric toe guard pricing.
Heavy Duty Scissor Lift image

Heavy Duty Scissor Lift - BMLTQD Series

The Heavy Duty Scissor Lift is an electro-hydraulic unit designed for extreme lifting. These Custom Lifts have a design safety factor of 3 to 1. The surfaces are degreased, oxide-primed, and finished with 2 enamel coats. This product is supplied with standard straight toe guards for surface mounting. If pit mounting is required, please specify when ordering, and beveled toe guards will be supplied at no charge. Call Beacon for optional electric toe guard pricing.
Air Lift Table image

Air Lift Table - BABLT Series

The Air Lift Table is a clean, maintenance free option for lifting products. These Pnuematic Lift Table units are designed to raise products to your required height using clean, filtered air for operation. This is a great ergonomic solution for any work environment that wishes to reduce worker fatigue and risk of injury. Units are also well suited for use in clean rooms where hydraulics are not an option.

{{this.show}} {{this.hide}} Tilt Equipment

Lift and Tilt Table image

Lift and Tilt Table - BUNI Series

The Beacon Lift and Tilt Table is designed to place containers within ergonomically optimal reach of machine operators and assembly line personnel. The design of the Assembly Line Tilter units lessens worker fatigue by minimizing repetitive stretching and bending that normally occurs when reaching into containers. The platform has a 12" high lip on tilt side. Units must be lagged to floor.
Industrial Tilt Table image

Industrial Tilt Table - BEM1 Series

The Industrial Tilt Table enables easier loading of crates, pallets, baskets, or boxes by tilting them 45 degrees (BEM1-200 models) or 90 degrees (BEM1-500 models). They feature an industrial-quality, 56-frame, 2 Hp motor. All Pallet Tilter models come standard with a 24 V push-button hand control.
Ground Tilters image

Ground Tilters - BGLT Series

The Ground Tilters are excellent for tilting applications that require a pallet truck for loading and unloading. The Industrial Parts Tilter units are electro-hydraulic. To increase worker safety, pinch points are provided on the 4 sides of each model.
Ground Lift and Tilt image

Ground Lift and Tilt - BZLTT Series

The Ground Lift and Tilt is designed to lift items to an ergonomically proper position and then tilt them to lessen worker bending. Items can be loaded and unloaded from this Industrial Ground Tilting unit using a standard hand pallet truck. No pit mounting is required.
Lift Tilt Table image

Lift Tilt Table - BEHLTT Series

The Lift Tilt Table raises work materials to an ergonomically correct height and then tilts them to within comfortable reach of the worker. This series is controlled via push button to maximize productivity. Tilting Lift Platforms make the workplace more ergonomically sound.
Corner Tilting image

Corner Tilting - BEMC Series

The Corner Tilting works to reduce repetitive motion injuries and to lessen worker fatigue. It is designed to tilt crates, boxes, or baskets 30 degrees. This Hydraulic Angle Tilter unit has built in fork tubes designed to ease portability with a fork truck. This series also features water-resistant, push-button control.
Corner Tilters image

Corner Tilters - BAIR-THL Series

The Corner Tilters enable ergonomically correct loading and unloading of bulk crates, boxes, and containers. They tilt up to 45 degrees and are activated by a foot pedal or a hand-operated control lever. The Air Corner Tilting unit's factory-preset adjustable regulator starts rotating the container when the weight reaches about 900 lbs. The pressure can be adjusted to the weight of each application. By doing so, the air bag will automatically tilt the unit as it is unloaded, shifting the contents to the corner for easy access.
Hydraulic Tilt Tables image

Hydraulic Tilt Tables - BHTT Series

The Hydraulic Tilt Tables are heavy duty with deck sizes up to 120" x 120" and degree of tilt from 45 to 90 degrees. Capacities of these units range up to 6,000 lbs. Each product is electric hydraulic powered by a motor pump reservoir. The Heavy Capacity Tilter unit has an adjustable limit switch to control the tilt angle. internal high pressure gear pump with check valve, relief valve, pressure compensated flow control valve, solenoid valve, suction, and return filters make this series an efficient ergonomic work station piece of equipment.
Hydraulic Upender image

Hydraulic Upender - BHUE Series

Hydraulic Upender upends and tilts work materials to an ergonomically correct position for the worker. The unit features limit switches and mechanical stops in both directions. This Upender Rotator has double-acting hydraulic cylinders and smooth steel tops with 3-3/4" straight safety toe guards with safety stripes. The unit features hard, chrome-plated, polished shafting, hydraulic cylinder rods and axles. The series also has double-acting hydraulic cylinders and lifetime self-lubricating, anti-friction bearings at all pivot points.

{{this.show}} {{this.hide}} Protective Barriers

Steel Bollards image

Steel Bollards - BBOL Series

Steel Bollards are utilized for indoor and outdoor security applications: Protecting personnel, shoppers, work areas, commercial window fronts, roadways, or equipment environments from unwanted vehicle traffic access. This unit helps restrict protected areas for parking lots, sidewalks, side and front of building exterior and interiors. Pipe Posts are commonly used at dock doors and personnel doors. May reduce insurance premiums'-check with your insurance representative regarding your bollard application program.
Corner Bollard image

Corner Bollard - BTEG Series

The Corner Bollard protects corners of buildings and machinery from damage caused by fork trucks or other mobile equipment. The 90-degree bend of the Corner Post fits snuggly around corners to provide optimum protection.
Machine Guards image

Machine Guards - BHPRO Series

The Beacon Machine Guards are designed to help enable fork truck and mobile equipment safety. These models are ideal for protecting building walls, racks, and many different types of expensive equipment. Safety Bollards feature 2 base plates, each of which has 4 pre-drilled mounting holes.
Bollard Post image

Bollard Post - BBOLPP Series

Bollard Post safeguards personnel and work areas, both indoors and outdoors. The unit is designed specifically to be both set in and filled with concrete, enabling them to become permanent protective fixtures with maximum strength and durability. These steel models are extra long, allowing them to stand at optimum height after their bottom portion has been set in concrete. These Traffic Bollards feature welded anchoring tabs on their bottom portion, helping to ensure that they remain permanently and securely anchored in the concrete. A removable cap allows the concrete to be poured in.
Removable Bollards image

Removable Bollards - BBOL-R Series

Removable Bollards are a practical, efficient barrier equipment for work areas that have considerable vehicle traffic. The unit is held in place with a sleeve that is set in concrete. Pour in Place Posts are designed to be lifted out of the sleeve when access to the area is needed and then later put securely back in place. The 10" sleeve is included with each unit.
Telescopic Bollard image

Telescopic Bollard - BBOL-SSTOR Series

The Telescopic Bollard with door and lock is designed to store in the ground when not needed. Each unit includes a sleeve which is to be set in the ground or concrete and acts as a housing. Retractable Posts have an easy to lift handle on top that enables convenient raising and lowering of the units.
Flexible Bollards image

Flexible Bollards - BSPBOL Series

The Flexible Bollards are designed with a unique spring-loaded design and will not bend or break like rigid bollards. Spring Loaded Posts are designed with a visual and audible warning to help prevent equipment damage. The optional light/siren unit simply slides into the open top of the unit.
Bollard Covers image

Bollard Covers - B-Cover Sereis

The Bollard Covers increase the lifespan of bollards and keep them looking good with no need for repainting. The reflective tape that comes standard will increase the visibility and safety function of your bollards. Bollard Sleeves eliminate the need to hassle with scraping, maintenance, and painting on bollards. They are ideal for indoor or outdoor applications and are perfect for parking lots, drive thrus, ATM protection, warehouses, distribution centers, and other industrial and retail settings.
Decorative Bollards image

Decorative Bollards - Ornamental Bollard

Beacon Decorative Bollards are designed for aesthetics as well as safety. Ornamental Bollard posts include bollards such as removable bollards, the bollard system, bollard post, decorative bollard, and an outdoor smoking station. Units also include sleeves for bollards, such as bollard covers and ornamental bollard covers and are available in a variety of styles to match your building and are available with lights for extra safety.
Guard Rail image

Guard Rail - Safety Guard

Guard Rail systems are designed for warehouses, parking garages, distribution facilities, warehouses and manufacturing plants where protection is a concern. Several different types of guard rail designs are available including bolt on and drop in place. The Safety Guard posts are available as pour in place or bolt on to concrete surface. Please check your rated speed requirement when selecting the correct guard rail system. Utilized indoors or outdoors, designed for protecting building corners and machinery from fork truck and other vehicle damage. Beacon carries both a curved and a straight guard rail collection. Tubular posts are available for continuous or perpendicular rail mounting.
Safety Guard Rails image

Safety Guard Rails - BGR Series

Safety Guard Rails are designed for use in warehouses, parking garages, distribution facilities, and factories where protection is important. These one-two-or three-high railings protect both personnel and equipment visually as well as physically. These Galvanized Finish units can be used indoors or outdoors and are ideal for protecting building corners and machinery from fork truck and other vehicle damage. Tubular posts are suitable for continuous or perpendicular rail mounting.
Guardrail Systems image

Guardrail Systems - BST-GR Series

Guardrail Systems are designed for use in parking garages, warehouses, distribution centers, machine shops, and factories. Structural Guard Rails protect both personnel and equipment visually. They can be utilized inside or outside and are perfect for a visual protective barrier. The tubular posts are designed for continuous or perpendicular rail mounting. These units are removable for easy access.
Warehouse Guard Rails image

Warehouse Guard Rails - BYGR Series

The Warehouse Guard Rails - Steel Guard Rail are designed to protect buildings, equipment, and personnel from damages and injury both inside and out. These units are available in drop-in style for easy access or bolt-on style for permanent installation.
Structural Guards image

Structural Guards - Warehouse Safety Barriers

These Beacon structural guards are designed to protect equipment, pallet racks, building walls, corners, overhead doors, and more. Structural protector equipment is available as a rack guard, low profile rack guards, traffic barricade, structural column protectors, overhead door track protectors, steel pipe guards, corner guard, corner protector, bumper wrap, adjustable rack guard, column wraps, and more. Warehouse Safety Barriers are available in a variety of styles, constructions, and colors in order to suit individual business needs.
Steel Pipe Guards image

Steel Pipe Guards - BPGWM Series

The Steel Pipe Guards are an asset to the protection of your building or garage pipes. By protecting pipes with these units, they will have additional safety from vehicle accidents or damage. These Pipe Shield units are made of a heavy duty steel.
Pipe Protectors image

Pipe Protectors - BVPP Series

The Pipe Protectors safeguard pipes and downspouts from damage caused by impacts from mowers, fork trucks, and similar work vehicles. It fits downspouts up to 6" in diameter. Steel Downspout Protectors are best suited for heavy-duty applications. Polyethylene units offer protection while deflecting vehicles.
Structrual Column Protectors image

Structrual Column Protectors - BVB Series

The Structural Column Protectors will give wrap-around protection from damage to columns, tubing, or pipes. These Column Bumper units can be stacked two high for optimum protection.
Pallet Rack Guards image

Pallet Rack Guards - BRUD Series

Pallet Rack Guards are designed to safeguard pallet racking with durable, wrap-around protection. The unit fits pallet racking measuring 3-1/8" wide x 4-1/4" deep. Pallet Rack Post Protectors increase pallet rack column strength on impact by over 100%. Each unit includes a 1/2" thick rubber bumper insert and hardware.


password:  
Last Update: 2019-11-14