X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rare Earth Hardwoods
CONTACT INFO
6778 E. Traverse Hwy.
Traverse City
, MI
49684
Toll Free:
800-968-0074
Phone:
231-946-0043
http://www.rare-earth-hardwoods.com
Request for information
Rare Earth Hardwoods
Contact Us / RFI
Products similar to Rare Earth Hardwoods
2′ x 2′ FSC® 100% Massaranduba Wood Tile " Ribbed
Bison Innovative Products
CAD
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
DATASHEETS
Rated
5
based on
1
product reviews
0.6FD, 0.6FDV Deck
New Millennium Building Systems
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
Standard Composite Deck
New Millennium Building Systems
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
1.5FDR, 1.5FDV, 1.5FDI, 1.5FDIV Deck
New Millennium Building Systems
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
1.0FD, 1.0FDV Deck
New Millennium Building Systems
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
2.0FD Deck
New Millennium Building Systems
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
3.0CD Deck
New Millennium Building Systems
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
Rated
5
based on
1
product reviews
NHF-32 Hi Form Cellular Floor Deck (2" Floor Deck)
ASC Steel Deck
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
2WHF-36 Hi Form Cellular Floor Deck (2" Floor Deck)
ASC Steel Deck
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
BHF-36 Hi Form Cellular Floor Deck (1 1/2" Floor Deck)
ASC Steel Deck
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
NH-32 Hi Form Floor Deck (2" Floor Deck)
ASC Steel Deck
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
2WH-36 Hi Form Floor Deck (2" Floor Deck)
ASC Steel Deck
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
BH-36 Hi Form Floor Deck (1 1/2" Floor Deck)
ASC Steel Deck
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
3WxHF-36 Hi Form Cellular Floor Deck (3" Floor Deck)
ASC Steel Deck
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
3WxH-36 Hi Form Floor Deck (3" Floor Deck)
ASC Steel Deck
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to
[06] Wood, Plastics, and Composites
06 15 00 Wood Decking
06 43 00 Wood Stairs and Railings
06 46 00 Wood Trim
[09] Finishes
09 64 00 Wood Flooring
09 64 16 Wood Block Flooring
09 64 23 Wood Parquet Flooring
09 64 29 Wood Strip and Plank Flooring
Additional related products
All data & files
Harlequin Floors
Harlequin WoodSpring® Dance Floor
Rated
5
based on
1
product reviews
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
All data & files
Aquaflex
Aquaflex Adhesive
Rated
5
based on
1
product reviews
SPECS
LEED
All data & files
Archatrak Inc.
‘StreetDeck' Parklets & Streateries
Rated
5
based on
1
product reviews
CATALOGS
All data & files
Carolina Colortones
Interior Products
Rated
5
based on
1
product reviews
SPECS
VIDEOS
All data & files
Humboldt Sawmill
Clear Redwood Fingerjoint Primed Shiplap and Trim
Rated
5
based on
1
product reviews
CATALOGS
VIDEOS
LEED