Cambridge Architectural

Woven Wire Mesh

CONTACT INFO
105 Goodwill Rd.
Cambridge, MD 21613
Toll Free: 866-806-2385
Phone: 410-228-3000
Continuing Education Logo
Request for information Cambridge Architectural Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
building construction projects
SOCIAL
PRODUCTS RELATED TO YOUR SEARCH
COMPANY OVERVIEW
ALL PRODUCTS

Education  

We offer a free online audio course – Architectural Mesh System Use in Commercial Building Design – through Hanley Wood University. Learn how metal mesh can provide customizable, unique solutions for a variety of needs encompassing form and function. The course describes the composition and applications of architectural mesh systems and reviews case studies demonstrating their versatile use.

Rated 5 based on 1 product reviews

Standard Systems  

Cambridge Architectural Mesh's "Packaged Systems" are fully engineering products within the standard sizes noted. These products can be used without consultation during the design phase if designs stay within the size constraints listed in each detail; though Cambridge's engineering team is available as needed. Cambridge can provide associated CSI specifications for each product upon request.

Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Cambridge Architectural Mesh's "Packaged Systems" are fully engineering products within the standard sizes noted. These products can be used without consultation during the design phase if designs stay within the size constraints listed in each detail; though Cambridge'''s engineering team is available as needed. Cambridge can provide associated CSI specifications for each product upon request.


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS LEED

Cambridge Architectural Mesh's “Packaged Systems" are fully engineering products within the standard sizes noted. These products can be used without consultation during the design phase if designs stay within the size constraints listed in each detail; though Cambridge's engineering team is available as needed. Cambridge can provide associated CSI specifications for each product upon request.

Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS

Cambridge Architectural Mesh's “Packaged Systems" are fully engineering products within the standard sizes noted. These products can be used without consultation during the design phase if designs stay within the size constraints listed in each detail; though Cambridge's engineering team is available as needed. Cambridge can provide associated CSI specifications for each product upon request.


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS

The Catalina Curtain is a standard mesh system for application as a product under 10 22 26 operable partitions. For those seeking an operable partition with unique aesthetics, glide easy operation, and an easy integration into new or existing spaces, Catalina can also be used as a substitute for folding sliding and coiling partitions and similar products.


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Mesh  

Open Area42%
Weight in SS1.4 lbs. / sq. ft.6.84 kg/m2
Thickness0.252"6.4 mm
Max. Width240"6.10 meters
Max. Height100'30.48 meters
Width Tolerance+/- .5"+/- 13 mm
Length Tolerance+/- 1"+/- 25 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area53.9%
Weight in SS.84lbs/SF4.1kg/m2
Thickness.098"2.5mm
Max. Width70"1.78m
Max Length14'4.26m
Width Tolerance+/- .125"+/- 3mm
Length Tolerance+/- .125"+/- 3mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area78%
Weight in SS0.80 lbs/sq. ft.3.91 kg/m2
Thickness0.162"4.11mm
Max. Width120''3.05m
Max Length100'30.48m
Width Tolerance+/- 0.75"+/- 19mm
Length Tolerance+/- 0.5"+/- 13mm



Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area50%
Thickness.375"9.5 mm
Weight in SS2.3 lbs./sq. ft.11.23 kg/m2
Thickness.375"9.5 mm
Thickness.242"6.1 mm
Thickness.375"9.5 mm
Max. Width60"2.9 meters
Thickness.375"9.5 mm
Max. Height5'1.524 meters
Thickness.375"9.5 mm
Width Tolerance+/- .5"+/- 13 mm
Thickness.375"9.5 mm
Length Tolerance+/- .25"+/- 6 mm


Request a Sample


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area0%
Weight in SS4 lbs./sq. ft.19.53 kg/m2
Thickness0.21"5.5 mm
Max. Width108"3.05 meters
Max. Height12'3.65 meters
Width Tolerance+/- .25"+/- 6 mm
Length Tolerance+/- .375"10 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area80%
Weight in SS1.81 lbs./sq. ft.8.84 kg/m2
Thickness.375"9.5 mm
Max. Width144"6.10 meters
Max. Height100'30.48 meters
Width Tolerance+/- 1"+/- 25 mm
Length Tolerance+/- 1"+/- 25 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area69%
Weight in SS1.38 lbs./sq. ft.6.74 kg/m2
Thickness.255"
Max. Width120"2.92 meters
Max. Height50'15.24 meters
Width Tolerance+/- .125"+/- 3 mm
Length Tolerance+/- .125"+/- 3 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area0%
Weight in SS3.38 lbs./sq. ft.16.50 kg/m2
Thickness0.196"5 mm
Max. Width60"1.52 meters
Max. Height10'3.048 meters
Width Tolerance+/- .125"+/- 3 mm
Length Tolerance+/- .125"+/- 3 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area25%
Weight in SS1.9 lbs./sq. ft.9.28 kg/m2
Thickness0.105"2.7 mm
Max. Width120"3.05 meters
Max Length50'15.24 meters
Width Tolerance+/- .25"+/- 6 mm
Length Tolerance+/- .25"+/- 6 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area45%
Weight in SS1.37 lbs./sq. ft.6.68 kg/m2
Thickness0.102"2.6 mm
Max. Width114"2.9 meters
Max. Height50'15.24 meters
Width Tolerance+/- .25"+/- 6 mm
Length Tolerance+/- .25"+/- 6 mm


Request a Sample


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area82%
Weight in SS1.46 lbs/SF 7.13 kg/7.13 kg/m2
Thickness0.375"/9.5mm9.5 mm
Max. Width240"/6.1 meters6.10 meters
Max. Height100'/30.48 meters30.48 meters
Width Tolerance+/- 2"+/- 51 mm
Length Tolerance+/- 1"+/- 25 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area55%
Weight in SS1.31 lbs./SF6.40 kg/m2
Thickness0.304"7.7mm
Max. Width240"6.10m
Max Length100'30.48m
Width Tolerance+/- 0.5"+/- 13mm
Length Tolerance+/- 1"+/- 25mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area58%
Weight in SS2 lbs./.sq. ft.9.76 kg/m2
Thickness0.225"5.7 mm
Max. Width60"1.52 meters
Max. Height10'3.05 meters
Width Tolerance+/- .125"+/- 3 mm
Length Tolerance+/- .125"+/- 3 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area66%
Weight in SS1.32 lbs/SF6.44 kg/m2
Thickness.332"8.4 mm
Max. Width120"3.05 meters
Max. Height50'15.24 meters
Width Tolerance+/- .25"+/- 6 mm
Length Tolerance+/- .5"+/- 13 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area48%
Weight in SS1.28 lbs./sq. ft./ 66.25 kg/m2
Thickness.182"4.6 mm
Max. Width120"3.05 meters
Max. Height50'15.24 meters
Width Tolerance+/- .25"+/- 6 mm
Length Tolerance+/- .5"+/- 13 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area50%
Weight in SS1.57 lbs./sq. ft.7.67 kg/m2
Thickness.304"7.7 mm
Max. Width240"6.10 meters
Max. Height100'30.48 meters
Width Tolerance+/- .5"+/- 13 mm
Length Tolerance+/- 1"+/- 25 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area56%
Weight in SS1.3 lbs/SF6.35 kg/m2
Thickness0.164 inches4.2 mm
Max. Width600"15.24 m
Max Length10 feet3.05 meters
Width Tolerance+/- 0.25 inches+/- 6 mm
Length Tolerance+/- 0.25 inches+/- 6 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area18%
Weight in SS3.7 lbs./sq. ft.18.06 kg/m2
Thickness0.225"5.7 mm
Max. Width60"1.52 meters
Max. Height10'3.05 meters
Width Tolerance+/- .25"+/- 6 mm
Length Tolerance+/- .25"+/- 6 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area40%
Weight in SS1.48 lbs./sq. ft.
Thickness0.13"7.23 kg/m2
Max. Width600"15.24 m
Max. Height10'3.05 meters
Width Tolerance+/- .25"+/- 6 mm
Length Tolerance+/- .25"+/- 6 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area1%
Weight in SS3.9 lbs./sq. ft.19.04 kg/m2
Thickness.300"7.6 mm
Max. Width120"3.05 meters
Max. Height100'30.48 meters
Width Tolerance+/- .375"+/- 10 mm
Length Tolerance+/- .25"+/- 6 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area0%
Weight in SS3.57 lbs./sq. ft.17.43 kg/m2
Thickness0.130"3.3 mm
Max. Width60"1.52 meters
Max. Height10'3.05 meters
Width Tolerance+/- .125"+/- 3 mm
Length Tolerance+/- .125"+/- 3 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area59%
Weight in SS1.94 lbs./sq. ft.9.47 kg/m2
Thickness.800"20.3 mm
Max. Width240"6.10 meters
Max. Height100'30.48 meters
Width Tolerance+/- .5"+/- 13 mm
Length Tolerance+/- 1"+/- 25 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area41%
Weight in SS0.94 lbs./sq. ft.4.59 kg/m2
Thickness.168"4.3 mm
Max. Width240"4.57 meters
Max. Height100'30.48 meters
Width Tolerance+/- .375"+/- 10 mm
Length Tolerance+/- .375"+/- 10 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area0%
Weight in SS3.57 lbs./sq. ft.17.43 kg/m2
Thickness0.132"3.4 mm
Max. Width60"1.52 meters
Max. Height10'3.05 meters
Width Tolerance+/- .125"+/- 3 mm
Length Tolerance+/- .125"+/- 3 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area77%
Weight in SS1 lbs./sq.ft.4.88 kg/m2
Thickness.240"6.1 mm
Max. Width120"3.05 meters
Max. Height50'15.24 meters
Width Tolerance+/- .25"+/- 6 mm
Length Tolerance+/- .25"+/- 6 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area62%
Weight in SS1.5 lbs./sq. ft.7.32 kg/m2
Thickness.265"6.7 mm
Max. Width240"6.10 meters
Max. Height10'3.05 meters
Width Tolerance+/- .25"+/- 6 mm
Length Tolerance+/- .5"+/- 13 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area0%
Weight in SS3.7 lbs./sq. ft.18.06 kg/m2
Thickness0.193"4.9mm
Max. Width60"1.52m
Max Length10'3.05m
Width Tolerance0.125"3mm
Length Tolerance0.125"3mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area6%
Weight in SS3.9 lbs./sq. ft.19.04 kg/m2
Thickness0.135"3.4 mm
Max. Width60"1.52 meters
Max. Height10'3.05 meters
Width Tolerance+/- .375"+/- 10 mm
Length Tolerance+/- .375"+/- 10 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Open Area0%
Weight in SS2.1 lbs./sq. ft.10.25 kg/m2
Thickness0.155"3.9 mm
Max. Width144"3.66 meters
Max. Height72"3.05 meters
Width Tolerance+/- .125"+/- 3 mm
Length Tolerance+/- .25"+/- 6 mm


Request a Sample

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Attachments  

COMPATIBLE MESH: Diamond, Mid-Balance, Mid-Shade, Scale, Shade, Slink, Stripe.

Cambridge's Curtain attachment hardware attaches flexible metal fabric to carriers and permits it to roll smoothly along the track length as a window treatment or draping space divider. Flexible metal fabrics are hung sideways to maximize a draping effect. This attachment hardware can also be specified for motorized operation, where the curtain of metal fabric is opened or closed with a touch of a button.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

COMPATIBLE MESH: Alliance3, Balance, Braid, Cubist, Diamond, Matte, Mid-Balance, Mid-Shade, Pellican, Scale, Shade, Slink, Stripe

Cambridge's Eclipse™ attachment systems provide a finished solution for the mounting of flexible metal mesh panels. In our patent-pending design, mesh spirals fit neatly into laser-cut openings in the stainless steel attachment tubes and the mesh is stretched in-tension. Can accomodate flexible mesh panels up to 20' wide and over 100' high.

Cambridge offers several versions of Eclipse to address a wide variety of exterior and interior mesh attachment requirements:

Eclipse Ejector - Designed for heavy load exterior applications. Includes heavy-duty spring-tensioning bracket.

Eclipse Mid-Ejector - Designed for medium load exterior applications. Includes standard spring-tensioning bracket.

Eclipse U-Bracket - Designed for medium load exterior or interior applications. Includes u-bracket and tension screws.

Eclipse Cable - Designed for medium load exterior or interior applications. Includes adjustable attachment cable.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

COMPATIBLE MESH: Alliance3, Balance, Braid, Cubist, Diamond, Matte, Mid-Balance, Mid-Shade, Pellican, Scale, Shade, Slink, Stripe.

The Eyebolt attachment is a less elegant but lower cost mesh mounting system. Offered in both standard and heavy-duty versions. Contact your Cambridge Architectural representative for the appropriate version based on your weight load.


Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS
COMPATIBLE MESH: Channel, Circuit, Plaza, Ritz, Sawgrass, Stipple, Tidal, Tile, Tweed, Villa.

Cambridge'''s Panel attachment hardware is made by attaching closed metal fabric to a substrate such as Medium Density Fiberboard (MDF). Z-clips join panels to the substructure
Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

COMPATIBLE MESH: Chaos, Graph, Hashtag, Timber.

Rigid Mesh-in-Tension attachment hardware is specifically designed for the mounting of rigid mesh panels to a structure without additional framing. Offered in Eclipse and Clevis versions

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

COMPATIBLE MESH: Channel, Chaos, Circuit, Graph, Hashtag, Infinity, Plait, Plank, Plaza, Range, Ridge, Ritz, Sawgrass, Stipple, Tartan, Thatch, Tidal, Tile, Timber, Tweed, Villa

The metal fabric is tack-welded to a frame with mitered corners that are welded and ground smooth for a brushed finish. Backers and be added to the frame.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Projects  

Our woven wire mesh is a canvas, a blank slate that can be transformed into the endless possibilities of your design ideas. Cambridge Architectural's fundamental platform is to be open to your ideas, assisting you through the entire process to create stunning architecture that is not only completely original, but functional as well.


We use the design-build approach and begin by partnering with the architects, the building owners, and the contractors, in the conceptual design phase. We can help identify the most beneficial functions of our mesh systems and tailor them to your building'''s needs. Our team of experts and engineers walk you, step-by-step, through the specification process to help you chose the ideal mesh and attachment system to achieve your vision (see our Roadmap to Specification).


Additionally, Cambridge works with every client to provide engineering expertise and alleviate any budgetary concerns. Once groundbreaking commences and building begins, we are available for on-site project management. We will work with the contractors and installers to assuage any concerns regarding the construction process, ensuring a successful installation, every time.



Rated 5 based on 1 product reviews

Functions  

Cambridge architectural mesh systems provide user-friendly restraint, perfect for fall protection. Metal fabric will never shatter, will restrain a fall, and is capable of supporting a person's full weight - all while adding texture and interest to interior or exterior design.




Rated 5 based on 1 product reviews

A variety of Cambridge architectural mesh patterns can provide various levels of light diffusion, creating a soft, consistent flow of light on walls, facades, ceilings and more. Each Cambridge woven metal fabric pattern - both open and closed - creates a distinct diffusion.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Cambridge architectural mesh reduces glare in various percentages, depending on the mesh pattern chosen, into the regularly occupied areas of a building. This improves the light quality inside the building and makes for a better environment. A shading device is also a requirement for those projects seeking the daylighting and views credits.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

The open-yet-closed nature of architectural mesh allows it to serve as a wall or ceiling while maintaining acoustic transparency. Cambridge architectural mesh systems have been used primarily in theaters, museums and offices to perform this function.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Cambridge Architectural Forced Entry Protection Systems are the newest design in personnel protection systems, offering an open and welcoming aesthetic for building occupants while providing safety and security.


Certified by the U.S. Department of State, our defense systems resist forced entry into doors and windows, as outlined in SD-STD-01.01, Revision G. They are designed to meet or exceed the 5-minute protection level, allowing personnel to safely escape any dangerous situation.


It is clear today that any building can be an attack target, yet it may not be desirable to design the building to appear heavily protected. Cambridge Architectural Forced Entry Protection Systems give the best of both worlds - a robust defense with a modern, distinguished aesthetic.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Cambridge architectural mesh systems reduce glare by shading harsh sunlight without impeding views.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Cambridge has been cladding elevators and walls since 1958, and is an expert in all forms of cladding. Walls, ceilings, building exteriors and more can be clad in flexible or rigid architectural mesh for a variety of functional needs. High-traffic areas are often clad with metal fabric because of its durability and upscale look.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Cambridge Architectural mesh is commonly used to beautifully and effectively mask unsightly building components. The masking function is most commonly used for ceiling systems, where mesh panels hide ductwork and sprinkler systems. However, mesh can mask anything it needs to, while providing a clean, upscale aesthetic.

Rated 5 based on 1 product reviews

Cambridge tensioned architectural mesh systems are virtually indestructible and have acquired a Miami-Dade County Certificate of Competency by passing small missile impact tests.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

The open-yet-closed nature of architectural mesh allows it to be lit so that it can only be looked through from one side - a key consideration for privacy function. Also, a mesh pattern with a very small open area can provide an aesthetic advantage and act as a visual barrier.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

The strength and open area of Cambridge Architectural metal fabric lends itself inherently to safety and security. Architectural mesh systems are virtually indestructible, can be tensioned to withstand hurricane-force winds, pass small missile impact tests, will easily support a person's full weight to restrain a fall, and can be lit so that they can only be looked through from one side.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Cambridge architectural mesh can be used as a shading system, reducing solar heat gain. These systems can contribute to as many as four LEED points for optimized energy performance. Additionally, metal fabric reduces glare into the regularly occupied areas of a building as a contribution to daylighting and views credits.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Applications  

Mesh ceiling systems provide both a stylish and functional solution for almost any application imaginable. Metal fabric acts as a sophisticated faCade for overhead ventilation and sprinkler systems, and allows light to be elegantly diffused off of its varying patterns. It can be painted any color, and is custom-fit to its respective ceiling so that very little maintenance is required. Architectural mesh is resistant to denting, scratches and corrosion, ultimately saving on costly repairs and replacements. Mesh also boasts properties that create effective acoustic control and ventilation. With a lifecycle measured in decades, architectural mesh ceiling systems are more beautiful and functional than traditional alternatives.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Cambridge exterior shading systems save energy and and serve important function in daylighting. Metal mesh shades sunlight, reducing heat load, cooling requirements and ultimately energy consumption.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Woven stainless steel fabric systems are utilized to create panels that support a company's signage. Custom metal fabric patterns featuring corporate colors or other exotic metals are also available. Lighting effects or branding imagery can also be projected onto the mesh surface of metal fabric patterns with a unique and highly desirable result as it can affect shoppers' emotions and attention towards the company.


Any image can be laser etched or sandblasted into Cambridge's metal fabric, creating a truly personalized and sophisticated design element - perfect for corporate branding applications.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Cambridge mesh curtain systems are ideal for space divider applications where transparency and elegant appearance is a high priority.


Flexible metal fabric is hung sideways to maximize the draping effect. Custom track hardware attaches the mesh to concealed carriers and permits it to roll smoothly along the track length. The attachment hardware can also be specified for motorized operation, where the curtain is opened or closed with a touch of a button. Cambridge mesh curtain systems can be specified in different mesh patterns, configured in various widths and heights, and customized to fit specific project needs.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

The first project using Cambridge metal mesh cladding was installed in the elevators of the Seagram Building in New York City in 1958. Since that time, Cambridge has partnered with premier elevator manufacturers to create interior wall cladding that is beautiful, durable and virtually maintenance free. Our rigid mesh patterns offer longevity in high traffic areas that are prone to denting, scratching or marring, giving you a lifetime of guaranteed allure and refined style.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Stainless steel mesh canopies are designed to ensure maximum sun blockage while allowing air to pass through.


The interaction of the material with light varies, based on the openness of the mesh pattern. Closed, tight weaves can block illumination completely, while more open patterns pass varying degrees of light and heat.


Cambridge creates architectural mesh canopies to meet various design needs. Mesh panels may be installed horizontally overhead, parallel or an angle to the ground to allow for optimized shading. Long mesh panels are stretched between stainless steel cables which are integrated into the mesh panels to accommodate effective tensioning without any intermediate supports within the panels.


Cambridge canopies achieve an unparalleled aesthetic, featuring clean, cascading sections of metal fabric that form an impressive exterior design element. Architectural mesh is resistant to denting, scratches and corrosion, ultimately saving on costly repairs and replacements. With a lifecycle measured in decades, architectural mesh canopy systems are more beautiful and functional than traditional alternatives.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Cambridge Architectural can create almost any kind of building faCade system. Most facades provide solar shading and/or daylighting functions, and all facades offer the unique look and sustainability of Cambridge architectural mesh. In addition, metal fabric can completely transform an existing faCade, offering a variety of smart, modern, eye-catching functional and aesthetic options to retrofit and re-energize.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Give your handrails an incomparable aesthetic using Cambridge Architectural infill panels. With a wide variety of patterns and designs, architectural mesh is a unique material that can give a modern and distinctive look to a commonplace application.


Our panels are pre-engineered to work with standard attachment methods, such as those used for glass or other materials. Because of these pre-engineered systems, along with our streamlined manufacturing processes, Cambridge is able to work within most budgets to impart a noteworthy aesthetic while maximizing safety and fall protection.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Cambridge Architectural mesh defense systems make a strong impression - literally.
Nowhere is this strength more evident than in coastal areas subject to hurricane-force winds.

Cambridge has specifically engineered patented attachment hardware for this environment meet the requirements of coastal areas, these mesh systems withstand wind gusts to 176 mph.

When confronted with high winds, Cambridge's Velocity attachment hardware releases tension on the mesh and then re-tension it automatically after conditions have passed. Attachment brackets have been modified for these systems to minimize structural stress on both the brackets and the building during high wind conditions. The system can also be specified to protect buildings from airborne debris in these conditions.


Velocity attachment hardware has acquired a Miami-Dade County Certificate of Competency by passing large missile impact tests.


The virtual indestructibility and lifecycle of Cambridge's metal fabric reduces maintenance costs, and assures that there will be no need for replacement materials, lending itself inherently to security and safety systems. Cambridge defense combines the elements of strength and design into one enduring and sustainable package.

Rated 5 based on 1 product reviews

With Cambridge's variety of flexible and rigid architectural mesh patterns and attachment hardware, there are endless possibilities for interior design applications.

From wall cladding to space sculpting to ceilings and unique artistic touches, Cambridge provides a material worthy of the highest-profile interiors.


Rated 5 based on 1 product reviews

Cambridge architectural mesh interior shading applications reduce glare in various percentages, depending on the mesh pattern chosen, into the regularly occupied areas of a building as a contribution to daylighting and views credits. Interior shading applications also often double as window treatments or other unique forms of interior design.

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS