Woven Wire Mesh

CONTACT INFO

105 Goodwill Rd.
Cambridge, MD 21613
Toll Free: 866-806-2385
Fax: 410-901-4979

COMPANY OVERVIEW

Cambridge Architectural began with an architect's vision - an insight that perceived woven wire mesh as a unique and beautiful alternative to traditional designs. In 1958, Cambridge International produced a woven metal mesh to clad elevator interiors in the world-renowned Seagram Building in New York City. That first installation has lasted over 60 years, retaining its pristine look and condition.

In the years that followed, a partnership formed between architects and Cambridge, which realized the possibilities for architectural mesh were endless. By working with architects all over the world and being open to new and adventurous designs, the Cambridge team began developing a new vision to integrate woven metal mesh into the built environment.

The Architectural division was launched in 2002 as a natural off-shoot of the century-old woven metal mesh and belting manufacturer Cambridge International. With a foundation in quality American craftsmanship, the architectural division was able to flourish by offering tensile systems never before seen in the architectural design community.

Building on the visions of the architects, Cambridge architectural mesh systems adorn some impressive structures erected during the past decade including resorts, hospitals, theaters, and museums. Cambridge systems are American-made and manufactured by skilled craftsmen on Maryland's Eastern Shore.

As the benefits of working with metal mesh became apparent, so did the ease and simplicity of working with a full-service manufacturer and provider. When you work with Cambridge Architectural, our knowledgeable team walks you through the design process, step-by-step, bringing the architect's concept into reality. From the grand design to the smallest detail, Cambridge ensures assistance every step of the way.

Specializing in both interior and exterior applications, Cambridge Architectural is truly open to your ideas. The possibilities for design and function are boundless, limited only by the stretch of the imagination.

ALL PRODUCTS

{{this.show}} {{this.hide}} Standard Systems

MAGOTHY Parking Screens image

MAGOTHY Parking Screens

Cambridge Architectural Mesh's "Packaged Systems" are fully engineering products within the standard sizes noted. These products can be used without consultation during the design phase if designs stay within the size constraints listed in each detail; though Cambridge's engineering team is available as needed. Cambridge can provide associated CSI specifications for each product upon request

Rated 5 based on 1 product reviews
SEVERN Vertical Fins image

SEVERN Vertical Fins

Cambridge Architectural Mesh's "Packaged Systems" are fully engineering products within the standard sizes noted. These products can be used without consultation during the design phase if designs stay within the size constraints listed in each detail; though Cambridge'''s engineering team is available as needed. Cambridge can provide associated CSI specifications for each product upon request
Rated 5 based on 1 product reviews
MOHAVE Interior Screen image

MOHAVE Interior Screen

Cambridge Architectural Mesh's “Packaged Systems" are fully engineering products within the standard sizes noted. These products can be used without consultation during the design phase if designs stay within the size constraints listed in each detail; though Cambridge's engineering team is available as needed. Cambridge can provide associated CSI specifications for each product upon request.

Rated 5 based on 1 product reviews
DORAL Interior Screen image

DORAL Interior Screen

Cambridge Architectural Mesh's “Packaged Systems" are fully engineering products within the standard sizes noted. These products can be used without consultation during the design phase if designs stay within the size constraints listed in each detail; though Cambridge's engineering team is available as needed. Cambridge can provide associated CSI specifications for each product upon request.

Rated 5 based on 1 product reviews
Catalina Operable Curtain image

Catalina Operable Curtain

The Catalina Curtain is a standard mesh system for application as a product under 10 22 26 operable partitions. For those seeking an operable partition with unique aesthetics, glide easy operation, and an easy integration into new or existing spaces, Catalina can also be used as a substitute for folding sliding and coiling partitions and similar products.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Mesh

Flexible Mesh image

Flexible Mesh - Mid-Shade

Open Area 42%
Weight in SS 1.4 lbs. / sq. ft. 6.84 kg/m2
Thickness 0.252" 6.4 mm
Max. Width 240" 6.10 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .5" +/- 13 mm
Length Tolerance +/- 1" +/- 25 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Alliance3

Open Area 74%
Weight in SS 2.84 lbs. / sq. ft.
Thickness: 0.5"
Max. Width 144"
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Balance

Open Area 52%
Weight in SS 2.01 lbs/sq. ft. 9.81 kg/m2
Thickness .875" 22.2 mm
Max. Width 240" 6.10 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .75" +/- 19 mm
Length Tolerance +/- 3" +/- 76 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Bead

Open Area 53.9%
Weight in SS .84lbs/SF 4.1kg/m2
Thickness .098" 2.5mm
Max. Width 70" 1.78m
Max Length 14' 4.26m
Width Tolerance +/- .125" +/- 3mm
Length Tolerance +/- .125" +/- 3mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Biscayne

Open Area 78%
Weight in SS 0.80 lbs/sq. ft. 3.91 kg/m2
Thickness 0.162" 4.11mm
Max. Width 120'' 3.05m
Max Length 100' 30.48m
Width Tolerance +/- 0.75" +/- 19mm
Length Tolerance +/- 0.5" +/- 13mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Braid

Open Area 65%
Weight in SS 1.80 lbs./sq. ft. 8.79 kg/m2
Thickness .375" 9.5 mm
Max. Width 240" 6.10 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .5" +/- 13 mm
Length Tolerance +/- 1" +/- 25 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Brick

Open Area 50%
Thickness .375" 9.5 mm
Weight in SS 2.3 lbs./sq. ft. 11.23 kg/m2
Thickness .375" 9.5 mm
Thickness .242" 6.1 mm
Thickness .375" 9.5 mm
Max. Width 60" 2.9 meters
Thickness .375" 9.5 mm
Max. Height 5' 1.524 meters
Thickness .375" 9.5 mm
Width Tolerance +/- .5" +/- 13 mm
Thickness .375" 9.5 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Channel

Open Area 0%
Weight in SS 4 lbs./sq. ft. 19.53 kg/m2
Thickness 0.21" 5.5 mm
Max. Width 108" 3.05 meters
Max. Height 12' 3.65 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .375" 10 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Chaos

Open Area 69%
Weight in SS 1.38 lbs./sq. ft. 6.74 kg/m2
Thickness .255"
Max. Width 120" 2.92 meters
Max. Height 50' 15.24 meters
Width Tolerance +/- .125" +/- 3 mm
Length Tolerance +/- .125" +/- 3 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Circuit

Open Area 0%
Weight in SS 3.38 lbs./sq. ft. 16.50 kg/m2
Thickness 0.196" 5 mm
Max. Width 60" 1.52 meters
Max. Height 10' 3.048 meters
Width Tolerance +/- .125" +/- 3 mm
Length Tolerance +/- .125" +/- 3 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Cubist

Open Area 80%
Weight in SS 1.81 lbs./sq. ft. 8.84 kg/m2
Thickness .375" 9.5 mm
Max. Width 144" 6.10 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- 1" +/- 25 mm
Length Tolerance +/- 1" +/- 25 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Diamond

Open Area 53%
Weight in SS 1.4 lbs./sq. ft. 6.84 kg/m2
Thickness 0.375" 9.5 mm
Max. Width 240" 3.05 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .5" +/- 13 mm
Length Tolerance +/- 1" +/- 25 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Graph

Open Area 25%
Weight in SS 1.9 lbs./sq. ft. 9.28 kg/m2
Thickness 0.105" 2.7 mm
Max. Width 120" 3.05 meters
Max Length 50' 15.24 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Hashtag

Open Area 45%
Weight in SS 1.37 lbs./sq. ft. 6.68 kg/m2
Thickness 0.102" 2.6 mm
Max. Width 114" 2.9 meters
Max. Height 50' 15.24 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Hudson

Open Area 82%
Weight in SS 1.46 lbs/SF 7.13 kg/ 7.13 kg/m2
Thickness 0.375"/9.5mm 9.5 mm
Max. Width 240"/6.1 meters 6.10 meters
Max. Height 100'/30.48 meters 30.48 meters
Width Tolerance +/- 2" +/- 51 mm
Length Tolerance +/- 1" +/- 25 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Huron

Open Area 55%
Weight in SS 1.31 lbs./SF 6.40 kg/m2
Thickness 0.304" 7.7mm
Max. Width 240" 6.10m
Max Length 100' 30.48m
Width Tolerance +/- 0.5" +/- 13mm
Length Tolerance +/- 1" +/- 25mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Infinity

Open Area 58%
Weight in SS 2 lbs./.sq. ft. 9.76 kg/m2
Thickness 0.225" 5.7 mm
Max. Width 60" 1.52 meters
Max. Height 10' 3.05 meters
Width Tolerance +/- .125" +/- 3 mm
Length Tolerance +/- .125" +/- 3 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Kensico

Open Area 66%
Weight in SS 1.32 lbs/SF 6.44 kg/m2
Thickness .332" 8.4 mm
Max. Width 120" 3.05 meters
Max. Height 50' 15.24 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .5" +/- 13 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Lanier

Open Area 48%
Weight in SS 1.28 lbs./sq. ft./ 6 6.25 kg/m2
Thickness .182" 4.6 mm
Max. Width 120" 3.05 meters
Max. Height 50' 15.24 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .5" +/- 13 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Matte

Open Area 50%
Weight in SS 1.06 lbs./sq. ft. 5.18 kg/m2
Thickness .177" 4.5 mm
Max. Width 216" 5.49 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .5" +/- 13 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Mid-Balance

Open Area 50%
Weight in SS 1.57 lbs./sq. ft. 7.67 kg/m2
Thickness .304" 7.7 mm
Max. Width 240" 6.10 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .5" +/- 13 mm
Length Tolerance +/- 1" +/- 25 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Aztec

Open Area 90%
Weight in SS .80 lbs/SF 3.91 kg/m2
Thickness .162" 4.1 mm
Max. Width 144" 3.66 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .5" +/- 13 mm
Length Tolerance +/- .5" +/- 13 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Pellican

Open Area 29%
Weight in SS 2.5 lbs./sq. ft. 12.21
Thickness 0.940" 23.9 mm
Max. Width 240" 6.10 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .5" +/- 13 mm
Length Tolerance +/- 3" +/- 76 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Plait

Open Area 64%
Weight in SS 1.80 lbs./sq. ft. 8.79 kg/m2
Thickness 0.370" 9.4 mm
Max. Width 240" 6.10 meters
Max. Height 120" 3.05 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .5" +/- 13 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Plank

Open Area 56%
Weight in SS 1.3 lbs/SF 6.35 kg/m2
Thickness 0.164 inches 4.2 mm
Max. Width 600" 15.24 m
Max Length 10 feet 3.05 meters
Width Tolerance +/- 0.25 inches +/- 6 mm
Length Tolerance +/- 0.25 inches +/- 6 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Plaza

Open Area 18%
Weight in SS 3.7 lbs./sq. ft. 18.06 kg/m2
Thickness 0.225" 5.7 mm
Max. Width 60" 1.52 meters
Max. Height 10' 3.05 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Range

Open Area 42%
Weight in SS 2.08 lbs./sq. ft. 10.16 kg/m2
Thickness .174" 4.4 mm
Max. Width 600" 15.24 m
Max. Height 10' 3.05 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Ridge

Open Area 40%
Weight in SS 1.48 lbs./sq. ft.
Thickness 0.13" 7.23 kg/m2
Max. Width 600" 15.24 m
Max. Height 10' 3.05 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Ritz

Open Area 1%
Weight in SS 3.9 lbs./sq. ft. 19.04 kg/m2
Thickness .300" 7.6 mm
Max. Width 120" 3.05 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .375" +/- 10 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Sawgrass

Open Area 0%
Weight in SS 3.57 lbs./sq. ft. 17.43 kg/m2
Thickness 0.130" 3.3 mm
Max. Width 60" 1.52 meters
Max. Height 10' 3.05 meters
Width Tolerance +/- .125" +/- 3 mm
Length Tolerance +/- .125" +/- 3 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Scale

Open Area 59%
Weight in SS 1.94 lbs./sq. ft. 9.47 kg/m2
Thickness .800" 20.3 mm
Max. Width 240" 6.10 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .5" +/- 13 mm
Length Tolerance +/- 1" +/- 25 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Shade

Open Area 41%
Weight in SS 0.94 lbs./sq. ft. 4.59 kg/m2
Thickness .168" 4.3 mm
Max. Width 240" 4.57 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .375" +/- 10 mm
Length Tolerance +/- .375" +/- 10 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Slink

Open Area 13%
Weight in SS 1.62 lbs./sq. ft. 7.91 kg/m2
Thickness .154" 3.9 mm
Max. Width 120" 3.05 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .375" +/- 10 mm
Length Tolerance +/- .375" +/- 10 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Stipple

Open Area 0%
Weight in SS 3.57 lbs./sq. ft. 17.43 kg/m2
Thickness 0.132" 3.4 mm
Max. Width 60" 1.52 meters
Max. Height 10' 3.05 meters
Width Tolerance +/- .125" +/- 3 mm
Length Tolerance +/- .125" +/- 3 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Strand

Open Area 76%
Weight in SS 0.80 lbs./sq. ft. 3.66 kg/m2
Thickness .162" 6.1 mm
Max. Width 144" 3.66 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .5" +/- 13 mm
Length Tolerance +/- 1" +/- 25 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Tailor

Open Area 1%
Weight in SS 3 lbs/SF 14.65 kg/m2
Thickness .160" 4.1 mm
Max. Width 120" 3.05 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .375" +/- 10 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Tartan

Open Area 77%
Weight in SS 1 lbs./sq.ft. 4.88 kg/m2
Thickness .240" 6.1 mm
Max. Width 120" 3.05 meters
Max. Height 50' 15.24 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Thatch

Open Area 62%
Weight in SS 1.5 lbs./sq. ft. 7.32 kg/m2
Thickness .265" 6.7 mm
Max. Width 240" 6.10 meters
Max. Height 10' 3.05 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .5" +/- 13 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Tidal

Open Area 0%
Weight in SS 3.7 lbs./sq. ft. 18.06 kg/m2
Thickness 0.193" 4.9mm
Max. Width 60" 1.52m
Max Length 10' 3.05m
Width Tolerance 0.125" 3mm
Length Tolerance 0.125" 3mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Tile

Open Area 6%
Weight in SS 3.9 lbs./sq. ft. 19.04 kg/m2
Thickness 0.135" 3.4 mm
Max. Width 60" 1.52 meters
Max. Height 10' 3.05 meters
Width Tolerance +/- .375" +/- 10 mm
Length Tolerance +/- .375" +/- 10 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Timber

Open Area 58%
Weight in SS 1.58 lbs./sq. ft. 7.71 kg/m2
Thickness .200" 5.1 mm
Max. Width 600" 15.24 m
Max. Height 10' 3.05 meters
Width Tolerance +/- .25" +/- 6 mm
Length Tolerance +/- .375" +/- 10 mm
Rated 5 based on 1 product reviews
Flexible Mesh image

Flexible Mesh - Tweed

Open Area 1%
Weight in SS 4 lbs./sq. ft. 20.26 kg/m2
Thickness .230" 5.8 mm
Max. Width 72" 3.05 meters
Max. Height 100' 30.48 meters
Width Tolerance +/- .375" +/- 10 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews
Rigid Mesh image

Rigid Mesh - Villa

Open Area 0%
Weight in SS 2.1 lbs./sq. ft. 10.25 kg/m2
Thickness 0.155" 3.9 mm
Max. Width 144" 3.66 meters
Max. Height 72" 3.05 meters
Width Tolerance +/- .125" +/- 3 mm
Length Tolerance +/- .25" +/- 6 mm
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Attachments

Curtain image

Curtain

COMPATIBLE MESH: Diamond, Mid-Balance, Mid-Shade, Scale, Shade, Slink, Stripe.

Cambridge's Curtain attachment hardware attaches flexible metal fabric to carriers and permits it to roll smoothly along the track length as a window treatment or draping space divider. Flexible metal fabrics are hung sideways to maximize a draping effect. This attachment hardware can also be specified for motorized operation, where the curtain of metal fabric is opened or closed with a touch of a button.
Rated 5 based on 1 product reviews
Eclipse image

Eclipse

COMPATIBLE MESH: Alliance3, Balance, Braid, Cubist, Diamond, Matte, Mid-Balance, Mid-Shade, Pellican, Scale, Shade, Slink, Stripe

Cambridge's Eclipse™ attachment systems provide a finished solution for the mounting of flexible metal mesh panels. In our patent-pending design, mesh spirals fit neatly into laser-cut openings in the stainless steel attachment tubes and the mesh is stretched in-tension. Can accomodate flexible mesh panels up to 20' wide and over 100' high.

Cambridge offers several versions of Eclipse to address a wide variety of exterior and interior mesh attachment requirements:

Eclipse Ejector - Designed for heavy load exterior applications. Includes heavy-duty spring-tensioning bracket.

Eclipse Mid-Ejector - Designed for medium load exterior applications. Includes standard spring-tensioning bracket.

Eclipse U-Bracket - Designed for medium load exterior or interior applications. Includes u-bracket and tension screws.

Eclipse Cable - Designed for medium load exterior or interior applications. Includes adjustable attachment cable.

Rated 5 based on 1 product reviews
Eyebolt image

Eyebolt

COMPATIBLE MESH: Alliance3, Balance, Braid, Cubist, Diamond, Matte, Mid-Balance, Mid-Shade, Pellican, Scale, Shade, Slink, Stripe.

The Eyebolt attachment is a less elegant but lower cost mesh mounting system. Offered in both standard and heavy-duty versions. Contact your Cambridge Architectural representative for the appropriate version based on your weight load.
Rated 5 based on 1 product reviews
Panel image

Panel

COMPATIBLE MESH: Channel, Circuit, Plaza, Ritz, Sawgrass, Stipple, Tidal, Tile, Tweed, Villa.

Cambridge'''s Panel attachment hardware is made by attaching closed metal fabric to a substrate such as Medium Density Fiberboard (MDF). Z-clips join panels to the substructure
Rated 5 based on 1 product reviews
Railflex image

Railflex

COMPATIBLE MESH: Alliance3, Balance, Cubist, Diamond, Mid-Balance, Mid-Shade, Pellican, Scale, Shade, Slink, Stripe.

Cambridge's Railflex™ attachment hardware is specifically designed for handrail systems. The ends of flexible metal fabric panels are concealed in handrail tubing, allowing for a seamless transition from rail to flexible mesh. Custom-cut apertures receive the metal fabric in the handrail tubing, which is integrated into a bracket and structural support design. The metal fabric panels run parallel to the slope of stairways or inclines. Railflex™ is an excellent choice for safety and security applications as a stair rail infill, or in large applications such as stairwell towers or parking garages. The attachment hardware is also appropriate for interior design systems.
Rated 5 based on 1 product reviews
Rigid Mesh-in-Tension image

Rigid Mesh-in-Tension

COMPATIBLE MESH: Chaos, Graph, Hashtag, Timber.

Rigid Mesh-in-Tension attachment hardware is specifically designed for the mounting of rigid mesh panels to a structure without additional framing. Offered in Eclipse and Clevis versions
Rated 5 based on 1 product reviews
Scroll image

Scroll

COMPATIBLE MESH: Alliance3, Braid, Cubist, Diamond, Matte, Mid-Balance, Mid-Shade, Scale, Shade, Slink, Stripe.

Cambridge's Scroll™ self-tensioning attachment hardware keeps the focus on the metal fabric by hiding the attachment behind it. Scroll™ conceals the bracket that attaches to the structural support. Scroll™ uniquely grips the metal fabric, holding it in tension. Scroll™ is appropriate for lengths of metal fabric up to 100'.
Rated 5 based on 1 product reviews
U-Binding image

U-Binding

COMPATIBLE MESH: Channel, Chaos, Circuit, Graph, Hashtag, Infinity, Plait, Plank, Plaza, Range, Ridge, Ritz, Sawgrass, Stipple, Tartan, Thatch, Tidal, Tile, Timber, Tweed, Villa

Cambridge's U-Binding attachment hardware tack welds metal fabric to a u-binding frame with mitered corners that are welded and ground smooth for a polished finish.
Rated 5 based on 1 product reviews
Velocity image

Velocity

COMPATIBLE MESH: Alliance3, Balance, Braid, Cubist, Diamond, Mid-Balance, Mid-Shade, Pellican, Scale, Shade, Stripe.

Cambridge's Velocity™ attachment hardware is engineered specifically for coastal areas that are subject to hurricane force winds. The patented attachment is designed to re-tension the metal fabric automatically after high wind conditions have passed. The attachment can also be specified to protect property and people from materials that are propelled at a building during high wind conditions.

Velocity™ is Miami-Dade approved.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Projects

Projects image

Projects

Our woven wire mesh is a canvas, a blank slate that can be transformed into the endless possibilities of your design ideas. Cambridge Architectural's fundamental platform is to be open to your ideas, assisting you through the entire process to create stunning architecture that is not only completely original, but functional as well.

We use the design-build approach and begin by partnering with the architects, the building owners, and the contractors, in the conceptual design phase. We can help identify the most beneficial functions of our mesh systems and tailor them to your building'''s needs. Our team of experts and engineers walk you, step-by-step, through the specification process to help you chose the ideal mesh and attachment system to achieve your vision (see our Roadmap to Specification).

Additionally, Cambridge works with every client to provide engineering expertise and alleviate any budgetary concerns. Once groundbreaking commences and building begins, we are available for on-site project management. We will work with the contractors and installers to assuage any concerns regarding the construction process, ensuring a successful installation, every time.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Functions

Light Diffusion image

Light Diffusion

A variety of Cambridge architectural mesh patterns can provide various levels of light diffusion, creating a soft, consistent flow of light on walls, facades, ceilings and more. Each Cambridge woven metal fabric pattern - both open and closed - creates a distinct diffusion.

Rated 5 based on 1 product reviews
Cladding image

Cladding

Cambridge has been cladding elevators and walls since 1958, and is an expert in all forms of cladding. Walls, ceilings, building exteriors and more can be clad in flexible or rigid architectural mesh for a variety of functional needs. High-traffic areas are often clad with metal fabric because of its durability and upscale look.

Rated 5 based on 1 product reviews
Daylighting image

Daylighting

Cambridge architectural mesh reduces glare in various percentages, depending on the mesh pattern chosen, into the regularly occupied areas of a building. This improves the light quality inside the building and makes for a better environment. A shading device is also a requirement for those projects seeking the daylighting and views credits.

Rated 5 based on 1 product reviews
Acoustic Transparency image

Acoustic Transparency

The open-yet-closed nature of architectural mesh allows it to serve as a wall or ceiling while maintaining acoustic transparency. Cambridge architectural mesh systems have been used primarily in theaters, museums and offices to perform this function.

Rated 5 based on 1 product reviews
Forced Entry Protection image

Forced Entry Protection

Cambridge Architectural Forced Entry Protection Systems are the newest design in personnel protection systems, offering an open and welcoming aesthetic for building occupants while providing safety and security.


Certified by the U.S. Department of State, our defense systems resist forced entry into doors and windows, as outlined in SD-STD-01.01, Revision G. They are designed to meet or exceed the 5-minute protection level, allowing personnel to safely escape any dangerous situation.


It is clear today that any building can be an attack target, yet it may not be desirable to design the building to appear heavily protected. Cambridge Architectural Forced Entry Protection Systems give the best of both worlds - a robust defense with a modern, distinguished aesthetic.

Rated 5 based on 1 product reviews
Glare Reduction image

Glare Reduction

Cambridge architectural mesh systems reduce glare by shading harsh sunlight without impeding views.

Rated 5 based on 1 product reviews
Fall Protection image

Fall Protection

Cambridge architectural mesh systems provide user-friendly restraint, perfect for fall protection. Metal fabric will never shatter, will restrain a fall, and is capable of supporting a person's full weight - all while adding texture and interest to interior or exterior design.

Rated 5 based on 1 product reviews
Masking image

Masking

Cambridge Architectural mesh is commonly used to beautifully and effectively mask unsightly building components. The masking function is most commonly used for ceiling systems, where mesh panels hide ductwork and sprinkler systems. However, mesh can mask anything it needs to, while providing a clean, upscale aesthetic.

Rated 5 based on 1 product reviews
Missile Impact Protection image

Missile Impact Protection

Cambridge tensioned architectural mesh systems are virtually indestructible and have acquired a Miami-Dade County Certificate of Competency by passing small missile impact tests.

Rated 5 based on 1 product reviews
Privacy image

Privacy

The open-yet-closed nature of architectural mesh allows it to be lit so that it can only be looked through from one side - a key consideration for privacy function. Also, a mesh pattern with a very small open area can provide an aesthetic advantage and act as a visual barrier.

Rated 5 based on 1 product reviews
Safety and Security image

Safety and Security

The strength and open area of Cambridge Architectural metal fabric lends itself inherently to safety and security. Architectural mesh systems are virtually indestructible, can be tensioned to withstand hurricane-force winds, pass small missile impact tests, will easily support a person's full weight to restrain a fall, and can be lit so that they can only be looked through from one side.

Rated 5 based on 1 product reviews
Shading image

Shading

Cambridge architectural mesh can be used as a shading system, reducing solar heat gain. These systems can contribute to as many as four LEED points for optimized energy performance. Additionally, metal fabric reduces glare into the regularly occupied areas of a building as a contribution to daylighting and views credits.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Applications

Exterior Shades image

Exterior Shades

Cambridge exterior shading systems save energy and and serve important function in daylighting. Metal mesh shades sunlight, reducing heat load, cooling requirements and ultimately energy consumption.

Rated 5 based on 1 product reviews
Canopies image

Canopies

Stainless steel mesh canopies are designed to ensure maximum sun blockage while allowing air to pass through.


The interaction of the material with light varies, based on the openness of the mesh pattern. Closed, tight weaves can block illumination completely, while more open patterns pass varying degrees of light and heat.


Cambridge creates architectural mesh canopies to meet various design needs. Mesh panels may be installed horizontally overhead, parallel or an angle to the ground to allow for optimized shading. Long mesh panels are stretched between stainless steel cables which are integrated into the mesh panels to accommodate effective tensioning without any intermediate supports within the panels.


Cambridge canopies achieve an unparalleled aesthetic, featuring clean, cascading sections of metal fabric that form an impressive exterior design element. Architectural mesh is resistant to denting, scratches and corrosion, ultimately saving on costly repairs and replacements. With a lifecycle measured in decades, architectural mesh canopy systems are more beautiful and functional than traditional alternatives.

Rated 5 based on 1 product reviews
Corporate Identity/Signage image

Corporate Identity/Signage

Woven stainless steel fabric systems are utilized to create panels that support a company's signage. Custom metal fabric patterns featuring corporate colors or other exotic metals are also available. Lighting effects or branding imagery can also be projected onto the mesh surface of metal fabric patterns with a unique and highly desirable result as it can affect shoppers' emotions and attention towards the company.


Any image can be laser etched or sandblasted into Cambridge's metal fabric, creating a truly personalized and sophisticated design element - perfect for corporate branding applications.

Rated 5 based on 1 product reviews
Curtains image

Curtains

Cambridge mesh curtain systems are ideal for space divider applications where transparency and elegant appearance is a high priority.


Flexible metal fabric is hung sideways to maximize the draping effect. Custom track hardware attaches the mesh to concealed carriers and permits it to roll smoothly along the track length. The attachment hardware can also be specified for motorized operation, where the curtain is opened or closed with a touch of a button. Cambridge mesh curtain systems can be specified in different mesh patterns, configured in various widths and heights, and customized to fit specific project needs.

Rated 5 based on 1 product reviews
Elevators image

Elevators

The first project using Cambridge metal mesh cladding was installed in the elevators of the Seagram Building in New York City in 1958. Since that time, Cambridge has partnered with premier elevator manufacturers to create interior wall cladding that is beautiful, durable and virtually maintenance free. Our rigid mesh patterns offer longevity in high traffic areas that are prone to denting, scratching or marring, giving you a lifetime of guaranteed allure and refined style.

Rated 5 based on 1 product reviews
Ceilings image

Ceilings

Mesh ceiling systems provide both a stylish and functional solution for almost any application imaginable. Metal fabric acts as a sophisticated faCade for overhead ventilation and sprinkler systems, and allows light to be elegantly diffused off of its varying patterns. It can be painted any color, and is custom-fit to its respective ceiling so that very little maintenance is required. Architectural mesh is resistant to denting, scratches and corrosion, ultimately saving on costly repairs and replacements. Mesh also boasts properties that create effective acoustic control and ventilation. With a lifecycle measured in decades, architectural mesh ceiling systems are more beautiful and functional than traditional alternatives.

Rated 5 based on 1 product reviews
Facades image

Facades

Cambridge Architectural can create almost any kind of building faCade system. Most facades provide solar shading and/or daylighting functions, and all facades offer the unique look and sustainability of Cambridge architectural mesh. In addition, metal fabric can completely transform an existing faCade, offering a variety of smart, modern, eye-catching functional and aesthetic options to retrofit and re-energize.

Rated 5 based on 1 product reviews
Handrail Infills image

Handrail Infills

Give your handrails an incomparable aesthetic using Cambridge Architectural infill panels. With a wide variety of patterns and designs, architectural mesh is a unique material that can give a modern and distinctive look to a commonplace application.


Our panels are pre-engineered to work with standard attachment methods, such as those used for glass or other materials. Because of these pre-engineered systems, along with our streamlined manufacturing processes, Cambridge is able to work within most budgets to impart a noteworthy aesthetic while maximizing safety and fall protection.

Rated 5 based on 1 product reviews
Hurricane & Miami Dade Approval image

Hurricane & Miami Dade Approval

Cambridge Architectural mesh defense systems make a strong impression - literally.
Nowhere is this strength more evident than in coastal areas subject to hurricane-force winds.

Cambridge has specifically engineered patented attachment hardware for this environment meet the requirements of coastal areas, these mesh systems withstand wind gusts to 176 mph.

When confronted with high winds, Cambridge's Velocity attachment hardware releases tension on the mesh and then re-tension it automatically after conditions have passed. Attachment brackets have been modified for these systems to minimize structural stress on both the brackets and the building during high wind conditions. The system can also be specified to protect buildings from airborne debris in these conditions.


Velocity attachment hardware has acquired a Miami-Dade County Certificate of Competency by passing large missile impact tests.


The virtual indestructibility and lifecycle of Cambridge's metal fabric reduces maintenance costs, and assures that there will be no need for replacement materials, lending itself inherently to security and safety systems. Cambridge defense combines the elements of strength and design into one enduring and sustainable package.

Rated 5 based on 1 product reviews
Interior Design image

Interior Design

With Cambridge's variety of flexible and rigid architectural mesh patterns and attachment hardware, there are endless possibilities for interior design applications.

From wall cladding to space sculpting to ceilings and unique artistic touches, Cambridge provides a material worthy of the highest-profile interiors.


Rated 5 based on 1 product reviews
Interior Shades image

Interior Shades

Cambridge architectural mesh interior shading applications reduce glare in various percentages, depending on the mesh pattern chosen, into the regularly occupied areas of a building as a contribution to daylighting and views credits. Interior shading applications also often double as window treatments or other unique forms of interior design.

Rated 5 based on 1 product reviews


password:  
Last Update: 2020-05-05