WindowMaster Clearline Inc.
WindowMaster Clearline Inc.

Window Automation

CONTACT INFO
East Coast
810-D Dickerson Rd.
P. O. Box 1368
North Wales, PA 19454-0368
Phone: 215-699-9292
West Coast
75 E. Santa Clara St.
Suite 900
San Jose , CA 95113

Phone: 650-360-5414

Request for information WindowMaster Clearline Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
Certificates
Datasheets
building construction projects
SOCIAL
COMPANY OVERVIEW

Indoor climate solutions, engineered with nature

 

We help the construction industry meet their sustainability goals through natural ventilation and facade automation.

ALL PRODUCTS

Actuators  

Chain actuator 200N

  • Chain actuator for surface mounting

  • For smoke and comfort ventilation



Programmable 24V DC chain actuator for surface mounting for smoke and comfort ventilation.
To be used with top hung, bottom hung and turning windows.

Description
– to be used together with ±24V control units or control units with MotorLink®
– can be used together with espagnolette WMB
– external safety edge can be connected directly to the actuator (actuator version 'E')
– available with and without UL certification:
   - Europe: order without UL certification (version 0)
   - USA / Canada: order with UL certification (version U)
– synchronization of up to four window actuators – no need for an external
   synchronization module
– genuine position feedback and three speeds when using control unit with MotorLink®
– soft close
– the electronics in this actuator can be programmed to suit specific requirements
– built-in electronic load switch-off/end stop
– electronic actuator with micro controller
– the actuator has an integrated reverse function to ensure a prolonged life span of
   the window gaskets
– easy mounting

Installation Instructions
EPD

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS CERTIFICATIONS DATASHEETS

Chain actuator 400N 2A

  • Actuator for large and heavy windows – an elegant alternative to spindle actuators

  • For comfort ventilation

  • For top hung, bottom hung, turning and pivot window


The actuator is a high performance actuator especially designed for large and heavy windows – an elegant alternative to spindle actuators.


Complete opening of the window within 60sec.

Description
– to be used together with ±24V control units or control units with MotorLink®
– can be used together with espagnolette WMB
– synchronization of up to 4 window actuators - no need for an external
   synchronization module
– genuine position feedback and 3 speeds when using control unit with
   MotorLink®
– soft close function
– built-in electronic load switch-off/end stop
– electronic actuator with micro controller
– the actuator has an integrated reverse function to ensure a prolonged life
   span of the window gaskets
– easy mounting


Installation Instructions
EPD

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS CERTIFICATIONS DATASHEETS

Chain actuator 300N 1A

  • Actuators for large and heavy windows - an elegant alternative to spindle actuators

  • For comfort - / smoke ventilation

  • For top hung, bottom hung, turning and pivot window


The actuator is a high-performance, medium chain actuator specially designed for large and heavy windows – an elegant alternative to spindle actuators.

Complete opening of the window within 60sec.

– The TrueSpeed™ feature enables an opening of 1 mm per second, can control several motor lines simultaneously and ensure higher degree of control


Installation Instructions
EPD

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS CERTIFICATIONS DATASHEETS

Chain actuator

  • designed for surface mounting

  • for smoke and comfort ventilation

  • to be used with tophung, bottomhung and turning windows


​Programmable 24V DC chain actuator for surface mounting for smoke and comfort ventilation.


Description

  • to be used together with ±24V control units or control units with MotorLink®

  • can be used together with espagnolette WMB

  • synchronization of up to four window actuators – no need for an external synchronization module

  • genuine position feedback and three speeds when using control unit with MotorLink® 

  • soft close function

  • built-in electronic load switch-off/end stop

  • electronic actuator with micro controller

  • the actuator has an integrated reverse function to ensure a prolonged life span of the window gaskets

Installation Instructions
EPD

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS CERTIFICATIONS DATASHEETS

Chain actuator

  • Chain actuator for surface mounting

  • For smoke and comfort ventilation

  • For all window types except roof windows


Programmable 24VDC chain actuator for surface mounting for smoke and comfort ventilation.
Not appropriate with roof windows.

Brackets to be ordered seperately.


Installation Instructions
EPD

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Motor Controllers  

10A / 20A MotorController with touch screen for configuration of natural ventilation in up to 10 rooms / zones

  • 10A or 20A

  • Up to 10 motor lines and 12 inputs

  • KNX, BACnet IP/MSTP and MODBUS TCP/RTU

  • Control of ±24V DC standard actuators and actuators with MotorLink®


MotorController for daily comfort ventilation
MotorController for the control of ±24V DC standard actuators and actuators with MotorLink® for daily comfort ventilation. It can also control espagnolette/locking actuators.

The MotorController can be used in small and medium sized buildings as well as in building sections e.g. stair cases and restaurants.

The MotorController controls (opens/closes) the window actuators based on the signals from the connected components e.g. keypads, room sensor, weather sensor and BUS commands.

The MotorController has
- up to 10 motor lines and 12 inputs
- 10A or 20A


With build-in touch screen for configuration.

Installation Instructions
EPD

Rated 5 based on 1 product reviews
SPECS CATALOGS CERTIFICATIONS DATASHEETS

10A / 20A MotorController for natural ventilation in up to 8 rooms / zones

  • 10A or 20A

  • up to 8 motor lines and 10 inputs

  • KNX

Control of ±24V DC standard actuators and actuators with MotorLink®


MotorController for daily comfort ventilation
MotorController for the control of ±24V DC standard actuators and actuators with MotorLink® for daily comfort ventilation. It can also control espagnolette/locking actuators.

The MotorController can be used in small and medium sized buildings as well as in building sections e.g. stair cases and restaurants.

The MotorController controls (opens/closes) the window actuators based on the signals from the connected components e.g. keypads, room sensor, weather sensor and BUS commands.

The MotorController has
- up to 8 motor lines and 10 inputs
- 10A or 20A


Installation Instructions
EPD

Rated 5 based on 1 product reviews

FieldBus Cards  

Fieldbus card BACnet-IP key

  • Used for WCC 310/320 PLUS

 

Natural ventilation:

The product is suitable for comfort ventilation to ensure that the building's users enjoy a comfortable indoor climate.

The WCC 310/320 PLUS, can be expanded with a communication card thus comfort ventilation will be possible via bus communicaion BACnet-IP. 

The connection of a fieldbus card enables communication and access to the available bus-objects depending on the chosen system. Smoke extraction function has always higher priority than comfort commands from the field bus and it is recommended only to use field bus for comfort purposes.

There is a set of objects available for each motor line, ventilation group and smoke zone, which provides the options for status and commands. For further information on available objects see BACnet PICS” under the WCC 310/320 PLUS MotorController.

Intallation Instructions

Rated 5 based on 1 product reviews
SPECS CATALOGS CERTIFICATIONS
  • Fieldbus card BACnet/MSTP, Modbus RTU and RS 485 interface

  • Used for WCC 310/320 PLUS

 

Natural ventilation

The product is suitable for comfort ventilation to ensure that the building's users enjoy a comfortable indoor climate.

The WCC 310/320 PLUS, can be expanded with a communication card thus comfort ventilation will be possible via bus communicaion BACnet/MSTP, Modbus RTU and RS 485.

The connection of a fieldbus card enables communication and access to the available bus-objects depending on the chosen system. Smoke extraction function has always higher priority than comfort commands from the field bus and it is recommended only to use field bus for comfort purposes.

There is a set of objects available for each motor line, ventilation group and smoke zone, which provides the options for status and commands. For further information on available objects see ”Modbus Register Description” and BACnet PICS” under the WCC 310/320 PLUS MotorController.

Installation Instructions

Rated 5 based on 1 product reviews
SPECS CATALOGS CERTIFICATIONS

Sensors  

Wind and rain sensor

  • Wind / rain sensor

  • Used for detecting wind respectively rain


The sensor can be connected directly to the control units WUC 102, WCC 310/320 and to all WSC 3xx / 5xx units (smoke and ventilation control units).


Installation Instructions

 

Rated 5 based on 1 product reviews
SPECS CATALOGS CERTIFICATIONS DATASHEETS

Rain sensor

  • Rain sensor

  • Used for registration of rain


The sensor can be connected directly to the control units WUC 102, WUC 160 and to all WSC 3xx / 4xx units (smoke and ventilation control units) as well as via the sensor interface WLF 111 on the control unit WLC 100.


Installation Instructions

 

Rated 5 based on 1 product reviews
SPECS CATALOGS

Accessories  

  • Ventilation rocker switch with open / close / spring return to center function

  • The rocker switch is used for manual opening and closing of electrically operated window, smoke vents or skylight

  • Momentary contact, rocker type

  • Fits into standard US 1-gang switch/outlet wall electrical box

  • UR rate

Rated 5 based on 1 product reviews
  • Ventilation keyed switch with open / close / spring return to center function

  • The key switch is used for manual opening and closing of electrically operated window, smoke vents, or light domes.

  • Includes two removable keys (all switches keyed alike)

  • Fits into standard US 1-gang switch/outlet wall electrical box

  • UL, cUL Listed (UL file number E216958)

Rated 5 based on 1 product reviews

Project Gallery  

At the end of 2021 this multi-purpose facility opened for the art students at UBC, Vancouver. The Centre is a student-driven initiative designed by Leckie Studio Architecture + Design and it was built with sustainability in mind. One of the initiatives in this content is intelligent controlled windows in all areas used for daily natural ventilation and night cooling. The areas also contain mechanical ventilation making the ventilation concept an energy efficient mixed-mode solution. The buildings ventilation design was spearheaded by Integral Group Vancouver, who applied the innovative approach to the buildings automated natural ventilation system.

Rated 5 based on 1 product reviews

Rated as BREEAM, “Excellent" and EPC “A" rated, the City of Glasgow College (Riverside Campus and City Campus) is one of the biggest college developments in Scotland. It has won dozens of awards since opening in 2015 and 2016, respectively. And it's no surprise. The college took a definitive commitment to the environment by embracing several sustainable design strategies such as automated natural ventilation and solar photovoltaic panels, among others.

Rated 5 based on 1 product reviews

Designed by alumnus James Eades of Nicholas Hare Architects, the new Student Centre of the University College London is a flagship for sustainable development in the urban environment. This multi-purpose student center is spread over eight levels with a spectacular central atrium. The center boasts 1,000 new study spaces.

Rated 5 based on 1 product reviews

In 2019, the Augusta University Cancer Research Center completed its 72,000 sq. ft. expansion of the existing 170,000 sq. ft. building. The expansion is a key part in helping the center carry out its mission to reduce the burden of cancer in Georgia and across the globe.

Rated 5 based on 1 product reviews

Built in 1924, this residential building is situated on Harvard University's campus. It has been renovated to inspire others by how older, existing structures can be altered to become ultra-efficient facilities with ambitious performance targets. The building houses research dealing with global climate change and sustainable building design strategies.

Rated 5 based on 1 product reviews

MECD is Manchester University's brand-new, state-of-the art Engineering Campus. MECD provides world-class sustainable research facilities, alongside flexible and innovative teaching and learning spaces and houses a community of 8,000 students, researchers, academics and services staff. It is a seven-year project and is one of the largest construction projects undertaken by any higher education institution in the UK at present

Rated 5 based on 1 product reviews

The Lee Valley Athletics Centre is located at the Lee Valley Leisure Complex formerly known as Picketts Lock in Edmonton, London Borough of Enfield.

Lee Valley Athletics Centre (LVAC) is the largest indoor and outdoor athletics centre serving London and the South of England. It's a state-of-the-art building that aims to provide sporting facilities for athletes of all levels. Housing the only indoor 200 metre six lane track in the South of England, it also comprises a 130-metre sprint straight, permanent seating for 500 spectators both inside and out, full jumps and throws capacity, and cutting-edge sports science and physiotherapy suites. The site is open to the general public as well as elite athletes.

Rated 5 based on 1 product reviews

Living Building certified by the Living Building Challenge 2.0 (LBC), the Bullitt Center is a high-performance, net-zero energy and net-zero water urban office building in Seattle.

In order to attain the certification, the building had to provide fresh air and daylight via operable windows to every occupant. The building also had to meet indoor air quality standards measured post-occupancy, in addition to the other LBC requirements.

Rated 5 based on 1 product reviews

A2SEA, which is owned by GeoSea NV, part of the DEME group offers a range of marine engineering services for the offshore wind industry. Their head office sits in the southeastern part of the Jutland peninsula in Denmark.

Built in 2010, the building sits closely to the E20 which runs through Ireland, the United Kingdom, Denmark, Sweden, Estonia, and Russia. Despite being situated about 2 blocks from a major multinational motorway, the building features natural ventilation.

Rated 5 based on 1 product reviews

Designed to achieve Passive House certification, the Clayton Heights Community Centre is on track to become the first community center to achieve Passive House in North America. It will also be Canada's largest Passive House facility to date.

This makes the project significant for the Passive House movement, which emphasizes reducing heating and cooling expenses in the built environment without compromising the indoor climate.

Rated 5 based on 1 product reviews