COMPANY OVERVIEW

Empire Comfort Systems has manufactured safe, reliable heating systems since 1932. We take pride in our reputation for quality products, backed by the best sales, service and distribution network in this industry. These fireplace models combine our proven technologies with exceptional artistry and craftmanship to add beauty and warmth to any home.

We design, manufacture, market and service high-quality zone heating and outdoor appliances that add value to our customers.

ALL PRODUCTS

{{this.show}} {{this.hide}} Plaza Luxury Fireplaces

Plaza 55 Barrier Glass Fireplace image

Plaza 55 Barrier Glass Fireplace - Single-Sided

Plaza's grand 55 inch wide by 24 inch tall viewing area will be the focal point of your home for years to come. Its barrier glass design replaces traditional barrier screens with an additional piece of glass, creating a clean, edge to edge viewing area. You can easily set your desired flame height and LED under-lighting with the simple to use remote controls. Finish your fireplace with a variety of log and media options that are sure to accentuate any décor.



Rated 5 based on 1 product reviews
Plaza 55 Barrier Glass Fireplace image

Plaza 55 Barrier Glass Fireplace - Double-Sided

Relish in Plaza's grand edge to edge viewing area in not only one room, but two. Set the ambiance in both rooms by selecting your desired flame height and LED under lighting with the simple to use remote controls. Finish your fireplace with a variety of log and media options that are sure to accentuate any décor.





Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gas Fireplace - Direct-Vent -Small & Medium Fireplace

Gas Fireplace - Direct-Vent -Small - DVL25/35FP - Medium - DVL33FP image

Gas Fireplace - Direct-Vent -Small - DVL25/35FP - Medium - DVL33FP

Loft Series Direct-Vent Fireplace Small

Loft Series Direct-Vent Fireplace Medium


DVL25FP 18,000 Btu (NAT), 19,000 Btu (LP)

  • Framing Height 32 1/4", Framing Width 29", Framing Depth 15 7/8"
  • For In-wall installation
  • Optional Decorative Glass
  • Required Protective Barrier Screen
  • Millivolt or Intermittent Pilot


DVL33FP 23,000 Btu

  • Framing Height 35 1/4", Framing Width 32", Framing Depth 17 3/8"
  • Optional Decorative Glass
  • Required Protective Barrier Screen


Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - See-Through image

Gas Fireplace - Direct-Vent - See-Through - DLCX36SP

Loft Series See-Through Direct-Vent Fireplace
  • See-Through viewable from two sides
  • DLCX36SP 30,000 Btu
    Framing Height 41 1/2", Framing Width 40 1/2", Framing Depth 17"
  • Optional Decorative Glass

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gas Fireplace - Direct-Vent Linear Fireplaces

Gas Fireplace - Direct-Vent - Linear Contemporary - 60-inch image

Gas Fireplace - Direct-Vent - Linear Contemporary - 60-inch - DVLL60BP

Boulevard Direct-Vent Contemporary Linear 60-inch
  • 46,000 Btu Natural
  • 42,500 Btu LP
  • Framing Height 50 3/8", Framing Width 79 5/8", Framing Depth 21 1/2"
  • Dimmer Light below floor
  • Includes Protective Barrier Screen
  • Elegant Porcelain Black Liner or an Industrial Chic look with the Ridgeback Liner finished in distressed bronze.
  • Fill the fireplace floor with decorative crushed glass
Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - Linear Contemporary 48-inch  image

Gas Fireplace - Direct-Vent - Linear Contemporary 48-inch - DVLL48BP

Boulevard Direct-Vent Contemporary Linear 48-inch
  • 38,000 Btu Natural
  • 34,000 Btu LP
  • Framing Height 48 3/8", Framing Width 67 5/8", Framing Depth 21 1/2"
  • Dimmer Light below floor
  • Includes Protective Barrier Screen
  • Elegant Porcelain Black Liner or an Industrial Chic look with the Ridgeback Liner finish in distressed bronze.
  • Fill the fireplace floor with decorative crushed glass
Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - Linear Contemporary - 41-inch image

Gas Fireplace - Direct-Vent - Linear Contemporary - 41-inch - DVLL41FP

Boulevard Direct-Vent Contemporary Linear Series

  • 34,500 Btu
  • Framing Height 36 7/8", Framing Width 54", Framing Depth 17 1/16"
  • Requires Protective Barrier Screen
  • Intermittent Pilot
  • Ceramic Glass
  • Dimmer Light
Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - Linear Traditional - 41-inch image

Gas Fireplace - Direct-Vent - Linear Traditional - 41-inch - DVTL41FP

Boulevard Direct-Vent Traditional Linear Series

  • 31,500 Btu
  • Framing Height 36 7/8", Framing Width 54", Framing Depth 17 1/16"
  • Requires Protective Barrier Screen
  • Intermittent Pilot
  • Ceramic Glass
  • Requires Charred or Driftwood Ceramic Fiber Log Set
Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent Linear See-Through Contemporary 48-inch image

Gas Fireplace - Direct-Vent Linear See-Through Contemporary 48-inch - DVLL48SP

Boulevard Direct-Vent Contemporary Linear See-Through 48-inch
  • 37,000 BTU Natural
  • 34,000 BTU LP
  • Framing Height 51 ™, Framing Width 68
  • Dimmer Light
  • Includes Protective Barrier Screen
  • See-Through installs as a convenient see-through on an interior wall, but also works as an indoor/outdoor see-through on an exterior wall (requires Stainless Steel frame for outside wall)
Rated 5 based on 1 product reviews
Gas Fireplace - Vent-Free - Linear See-Through - 48-inch image

Gas Fireplace - Vent-Free - Linear See-Through - 48-inch - VFLL48SP

Boulevard Vent-Free Linear See-Through
  • 40,000 Btu
  • Framing Height 35 1/4", Framing Width 53", Framing Depth 12 13/16"
  • Tidewater Front in Hammered Pewter
  • Requires decorative crushed glass or fireplace floor
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gas Fireplace - Direct-Vent - Traditional Portrait-Style Fireplaces

Gas Fireplace - Direct Vent image

Gas Fireplace - Direct Vent - 27-inch DVTL 27FP and DVLL 27FP

Traditional Direct-Vent Fireplace

  • 35,000 Btu
  • Framing Height 47 5/8", Framing Width 37 7/8", Framing Depth 25 3/4"
  • Requires Protective Barrier Screen
  • Hand-painted log set, overhead lighting
  • Choose liner - Rustic Banded Brick or Old World Stone, or Black Porcelain.
  • Optional hand-forged andirons
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gas Fireplace - Vent-Free Linear Fireplaces

Gas Fireplace - Vent-Free - Linear Slim Line - 30-inch image

Gas Fireplace - Vent-Free - Linear Slim Line - 30-inch - VFSL30

VFSL30 Recessed Installation
  • At just 5-1/2 inches deep the Boulevard SL is the first vent-free fireplace that can install fully in a 2 x 6 stud-framed wall. Recessed installation requires installing the included non-combustible material above and to sides of fireplace. Framing Height 29 1/2", Framing Width 30 3/4", Framing Depth 5 1/2".
VFSL30 Partially Recessed Installation
  • In a 2 x 4 framed wall, the Boulevard SL can install, partially in the wall and finish with one of two fronts. Partially recessed installation requires installing included non-combustible material above fireplace, and a Mitered Decorative Front. Framing Height 29 1/2", Framing Width 30 3/4", Framing Depth 5 1/2".
VFSL30Surface-Mount Installation
  • With the available fireplace wrap, the Boulevard SL can be hung like framed art on any wall including brick, stone or conventional drywall and finished with a Mitered Decorative Front. (Does not require non-combustible material) Framing Height 29 1/2", Framing Width 30 3/4", Framing Depth 5 1/2".
Rated 5 based on 1 product reviews
Gas Fireplace - Vent-Free - Linear - 36-inch image

Gas Fireplace - Vent-Free - Linear - 36-inch - VFLB36FP

Boulevard 36-inch Vent-Free Fireplace

  • 28,000 BTUs
  • Framing Height 41 5/8"
  • Framing Width 42 1/2"
  • Framing Depth 11 1/2"
  • Millivolt or Intermittent Pilot Control System Options
  • Includes Fine Mesh Barrier Screen
  • Optional Liners: Black Porcelain, White Porcelain, or Stainless Steel
  • Optional Log Set: Driftwood Ceramic Fiber Log and Rock Set
  • Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black
  • Optional Light Kit

Rated 5 based on 1 product reviews
Gas Fireplace - Vent-Free - Linear - 48-inch image

Gas Fireplace - Vent-Free - Linear - 48-inch - VFLB48FP

Boulevard 48-inch Vent-Free Fireplace

  • 32,000 BTUs
  • Framing Height 41 5/8"
  • Framing Width 54 1/2"
  • Framing Depth 11 1/2"
  • Millivolt or Intermittent Pilot Control System Options
  • Includes Fine Mesh Barrier Screen
  • Optional Liners: Black Porcelain, White Porcelain, or Stainless Steel
  • Optional Log Set: Driftwood Ceramic Fiber Log and Rock Set
  • Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black
  • Optional Light Kit


Rated 5 based on 1 product reviews
Gas Fireplace - Vent-Free - Linear - 60-inch image

Gas Fireplace - Vent-Free - Linear - 60-inch - VFLB48FP

Boulevard 60-inch Vent-Free Fireplace

  • 38,500 BTUs
  • Framing Height 41 5/8"
  • Framing Width 66 1/2"
  • Framing Depth 11 1/2"
  • Integrated Multi-Color LED Lighting
  • Thermostat Variable Remote Control System
  • Includes Fine Mesh Barrier Screen
  • Optional Liners: Black Reflective Glass or Stainless Steel
  • Optional Log Set: 6-piece Driftwood log and rock set
  • Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black


Rated 5 based on 1 product reviews
Gas Fireplace - Vent-Free - Linear - 72-inch image

Gas Fireplace - Vent-Free - Linear - 72-inch - VFLB72FP

Boulevard 72-inch Vent-Free Fireplace

  • 38,500 BTUs (Propane) / 40,000 BTUs (Nat)
  • Framing Height 41 5/8"
  • Framing Width 66 1/2"
  • Framing Depth 11 1/2"
  • Integrated Multi-Color LED Lighting
  • Thermostat Variable Remote Control System
  • Includes Fine Mesh Barrier Screen
  • Optional Liners: Black Reflective Glass or Stainless Steel
  • Optional Log Set: 6-piece Driftwood log and rock set
  • Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black


Rated 5 based on 1 product reviews
Gas Fireplace - Vent-Free Linear See-Through 48

Gas Fireplace - Vent-Free Linear See-Through 48" - VFLB48SP

Boulevard 48-inch See-Through Vent-Free Fireplace

  • 36,000 BTUs
  • Framing Height 41 5/8"
  • Framing Width 54 1/2"
  • Framing Depth 12" (Varies per install. See Manual.)
  • Millivolt or Intermittent Pilot Control System Options
  • Includes Fine Mesh Barrier Screens
  • Optional Liner: Black Porcelain
  • Optional Log Set: Driftwood Ceramic Fiber Log and Rock Set
  • Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black
  • Optional Light Kit


Rated 5 based on 1 product reviews
Gas Fireplace - Vent-Free - Linear See-Through Fireplace 60

Gas Fireplace - Vent-Free - Linear See-Through Fireplace 60" - VFLB60SP

Boulevard 60-inch See-Through Vent-Free Fireplace

  • 38,500 BTUs (Propane) / 40,000 BTUs (Natural)
  • Framing Height 41 5/8"
  • Framing Width 66 1/2"
  • Framing Depth 12" (Varies per install. See Manual.)
  • Integrated Multi-Color LED Lighting
  • Thermostat Variable Remote Control System
  • Includes Fine Mesh Barrier Screen
  • Optional Liners: Black Reflective Glass
  • Optional Log Set: Ceramic Fiber Driftwood Log and Rock Set
    Optional Decorative Fronts: 3/4 -inch or 1-1/2 -inch matte black
    Optional Outdoor Kit for installation on an exterior wall


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gas Fireplace - Direct-Vent - Clean-Face Fireplaces

Gas Fireplace - Direct-Vent image

Gas Fireplace - Direct-Vent - TruFlame Technology 50-inch DVCT50CBP

Rushmore 50 Direct-Vent Fireplace with TruFlame Technology

  • 55,000 BTUs Propane
  • TruFlame Technology
  • Multi-Function Remote
  • Accent Light
  • Noncombustible Board

Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - TruFlame Technology 40-inch  image

Gas Fireplace - Direct-Vent - TruFlame Technology 40-inch - DVCT40CFP

Rushmore Direct-Vent Clean Face TruFlame Technology Series
  • 47,500 Btu Natural
  • 45,000 Btu LP
  • Framing Height 53 1/2". Framing Width 49 1/2", Framing Depth 24"
  • Dual Burner
  • 14-piece Log Set
  • TruFlame Technology features a ceramic catalyst in the fireplace that minimizes emissions while maximizing heat efficiency.
  • Includes Protective Barrier Screen
  • Built-in Accent Lighting
Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch image

Gas Fireplace - Direct-Vent - Deluxe Clean-Face - 32/36/42-inch - DVCD32/36/42

Deluxe Direct-Vent Clean-Face Fireplaces
  • Contour Burner, Ceramic Fiber Log Set and Tempered Glass
  • Compact design (just 16 inches deep)
  • Heater Rated up to 83% Steady State Efficiency
  • Provides heat during power outage
  • DVCD32 18,000 Btu
    Framing Height 38 7/8", Framing Width 34 5/8", Framing Depth 18"
  • DVCD36 20,000 Btu
    Framing Height 38 7/8", Framing Width 37 9/16", Framing Depth 18"
  • DVCD42 25,000 Btu
    Framing Height 40 5/8", Framing Width 43 3/16", Framing Depth 17 3/4"
  • Includes Protective Barrier Screen
  • Millivolt and Intermittent Pilot.
Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - Premium Traditional Clean-Face - 32/36/42-inch image

Gas Fireplace - Direct-Vent - Premium Traditional Clean-Face - 32/36/42-inch - DVCP32/36/42BP

Premium Traditional Direct-Vent Clean-Face Fireplaces
  • Slope Glaze Burner, Ceramic Fiber Log Set, Tempered Glass
    Heater Rated up to 83% Steady State Efficiency
    Provides heat during power outage
  • DVCP32BP 24,000 Btu
    Framing Height 47-1/4", Framing Width 34-3/4", Framing Depth 17-1/4"
  • DVCP36BP 24,000 Btu
    Framing Height 47 1/4", Framing Width 37 3/4", Framing Depth 17 1/4"
  • DVCP42BP 28,500 Btu
    Framing Height 49 1/4", Framing Width 43 3/4", Framing Depth 17 1/4"
  • Includes Protective Barrier Screen
Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - Premium Contemporary Clean-Face - 32/36/42-inch image

Gas Fireplace - Direct-Vent - Premium Contemporary Clean-Face - 32/36/42-inch - DVCC3236/42BP

Premium Contemporary Direct-Vent Clean-Face Fireplaces
  • Requires Glass Media and Ceramic Fiber Rock Set (sold separately). Each rock piece is hand painted.
  • Ceramic Fiber Liners available or choose Black Polished Porcelain-Steel Liner
  • Optional Lighting Kit draws attention to the intricate details in the log set and brick liner even when no fire is burning.
  • Variable-Speed Blower available
  • DVCC32BP 24,000 Btu
    Framing Height 47 1/4", Framing Width 34 3/4", Framing Depth 17 1/2"
  • DVCC36BP 26,000 Btu
    Framing Height 47 1/4", Framing Width 37 3/4" Framing Depth 17 1/4"
  • DVCC42BP 30,000 Btu
    Framing Height 49 1/4", Framing Width 43 3/4", Framing Depth 17 1/2"
  • Includes Protective Barrier Screen
Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - Luxury Traditional Clean-Face - 36/42-inch image

Gas Fireplace - Direct-Vent - Luxury Traditional Clean-Face - 36/42-inch - DVCX36/42FP

Luxury Traditional Direct-Vent Clean-Face Fireplaces
  • Heater-Rated up to 85% Steady State Efficiency
  • Provides heat during power outage
  • DVCX36FP 37,000 Btu
    Framing Height 43 5/16". Framing Width 42 3/8", Framing Depth 21 1/2"
  • DVCX42FP 36,000 Btu
    Framing Height 42 5/16", Framing Width 46 3/8", Framing Depth 21 1/2"
  • Includes Protective Barrier Screen
Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - Premium Peninsula Clean-Face - 36-inch image

Gas Fireplace - Direct-Vent - Premium Peninsula Clean-Face - 36-inch - DVCP36PP

Premium Peninsula Clean-Face Fireplaces
  • Peninsula Clean-Face Fireplaces 34,000 Btu (Nat) 32,000 Btu (LP)
    Framing Height 42 1/2", Framing Width 41 3/4", Framing Depth 23"
  • Peninsula viewable from three sides (for buttress wall or peninsula mantel)
  • Accept the same decorative louver and door accessories as our conventional premium fireplaces
  • Includes Protective Barrier Screen.
Rated 5 based on 1 product reviews
Gas Fireplace - Direct-Vent - See-Through Clean-Face - 36-inch image

Gas Fireplace - Direct-Vent - See-Through Clean-Face - 36-inch - DVCP36SP

See-Through Direct-Vent Clean-Face Fireplaces
  • See-Through Clean-Face Fireplaces 34,000 Btu (Nat) 32,000 Btu (LP)
    Framing Height 42 1/2", Framing Width 45 1/2", Framing Depth 23"
  • See-through viewable from two sides
  • Optional decorative louver and door accessories
  • Includes Protective Barrier Screen
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gas Fireplace - Vent-Free Fireplaces

Gas Fireplace - Vent-Free - Premium - 32 and 36-inch image

Gas Fireplace - Vent-Free - Premium - 32 and 36-inch - VFP32BP/VFP36BP

Premium Vent-Free Fireplace VFD32BP 32,000 Btu
  • 32,000 Btu at 99.9 percent efficient
  • Zero-Clearance Certified for In-wall or Mantel Installation
  • Includes Slope Glaze Burner. Choose Ceramic Fiber or Refractory Concrete Log Set
  • Liners offered in Stacked Limestone and Aged Brick
  • 99.9 percent efficient
  • Framing Height 36 1/4", Framing Width 34 1/2", Framing Depth 17 7/8"
  • Premium Vent-Free Fireplace VFP36BP 36,000 Btu
    Framing Height 38 1/4", Framing Width 39 1/2", Framing Depth 17 7/8"

Rated 5 based on 1 product reviews
Gas Fireplace - Vent-Free - See-Through - 36-inch image

Gas Fireplace - Vent-Free - See-Through - 36-inch - VFP36PP

Vent-Free Peninsula 36 Gas Fireplace VFP36PP 38,000 Btu

  • 38,000 Btu at 99.9 percent efficient
  • Framing Height 41", Framing Width 39 assuming use of 1/2" wall board flush to end face ,
  • Framing Depth 23" assuming use of 1/2" wall board flus to both front face.
  • Requires a 24-inch Rock Creek Refractory Log Set


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gas Firebox - Vent-Free

Gas Firebox - Vent-Free - Deluxe - 32/36/42-inch image

Gas Firebox - Vent-Free - Deluxe - 32/36/42-inch - VFD32/36/42FB

Deluxe Firebox
  • VFD32FB
    Framing Height 33 3/4", Framing Width 35 1/2", Framing Depth 16 1/4"
  • VFD36FB
    Framing Height 35 3/4" Framing Width 40 1/2", Framing Depth 18 3/4"
  • VFD42FB
    Framing Height 35 3/4", Framing Width 44 1/2" Framing Depth 18 3/4"
  • Louver and Flush Front Models in Matte Black
Rated 5 based on 1 product reviews
Gas Firebox - Vent-Free - Premium - 32/36/42-inch image

Gas Firebox - Vent-Free - Premium - 32/36/42-inch - VFP32/36/42FB

  • VFP32FB
    Framing Height: 38 7/8" Framing Width: 35 3/8", Framing Depth: 20 5/8"
  • VFP36FB
    Framing Height: 38 7/8" Framing Width: 40 3/8" Framing Depth: 20 5/8"
  • VFP42FB
    Framing Height: 38 7/8"Framing Width: 44 3/8", Framing Depth: 20 5/8"
Rated 5 based on 1 product reviews
Gas Firebox - Vent-Free - Select - 32/36/42-inch image

Gas Firebox - Vent-Free - Select - 32/36/42-inch - VFS32/36/42FB

  • VFS32FB
    Framing Height: 41 1/2", Framing Width: 35", Framing Depth: 23"
  • VFS36FB
    Framing Height: 41 1/2", Framing Width: 40" Framing Depth: 23"
  • VFS42FB
    Framing Height: 41 1/2", Framing Width: 44" Framing Depth: 23"
Rated 5 based on 1 product reviews
Gas Firebox - Vent-Free - Premium Peninsula - 36-inch image

Gas Firebox - Vent-Free - Premium Peninsula - 36-inch - VFP36PB

Premium Peninsula Vent-Free Firebox VFP36PB
  • Framing Height: 41" Framing Width: 39", Framing Depth: 23"
  • Accepts any properly sized, certified vent-free burner and log set
Rated 5 based on 1 product reviews
Gas Firebox - Vent-Free - Premium See-Through - 36-inch image

Gas Firebox - Vent-Free - Premium See-Through - 36-inch - VFP36SP

Premium See-Through Vent-Free Firebox VFP36SB

  • Framing Height: 41" , Framing Width: 40", Framing Depth: 23"
  • Accepts any properly sized, certified vent-free burner and log set
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gas - Outdoor Fireplace

Gas Fireplace - Outdoor Stainless Steel - Traditional - 36/42-inch image

Gas Fireplace - Outdoor Stainless Steel - Traditional - 36/42-inch - OP36/42FP

Outdoor Traditional Stainless Steel Premium Fireplace 36 and 42

OP36FP
  • 50,000 Btu
    Framing Height 36" (Add 1" if using a drain pan), Framing Width 41" Framing Depth 19 1/4"
  • Stainless Steel Construction
  • Optional Weather Door
  • Optional folding glass doors in a stainless steel frame
  • Requires Wildwood Refractory Log Set.

OP42FP
  • 50,000 Btu
    Framing Height 36" (Add 1" if using a drain pan), Framing Width 45", Framing Depth 19 1/4"
  • Stainless Steel Construction
  • Optional Weather Door
  • Optional folding glass doors in a stainless steel frame
  • Requires Wildwood Refractory Log Set

Rated 5 based on 1 product reviews
Gas Fireplace - Outdoor Stainless Steel - 48/60-inch image

Gas Fireplace - Outdoor Stainless Steel - 48/60-inch - OLL48/60FP

Outdoor Linear Stainless Steel Fireplace OLL48/60FP

OLL48FP
  • 55,000 Btu
  • Framing Height 40 13/16", Framing Width 52" Framing Depth 19 1/16"
  • Buttons let you select seven LED colors Deep Blue, Royal Violet, Cardinal Red, Sea Green, Forest Green, Tranquil Blue and White found beneath burner
  • 3-Stage Manually Variable Flame Height
  • Optional Weather Door

OLL60FP
  • 65,000 Btu
  • Framing Height 31", Framing Width 64" Framing Depth 19 1/4"
  • Buttons let you select seven LED colors Deep Blue, Royal Violet, Cardinal Red, Sea Green, Forest Green, Tranquil Blue and White found beneath burner
  • 3-Stage Manually Variable Flame Height
  • Optional Weather Door

Rated 5 based on 1 product reviews
Gas Fireplace - Outdoor Stainless Steel - See-Through - 48/60-inch image

Gas Fireplace - Outdoor Stainless Steel - See-Through - 48/60-inch - OLL48/60SP

Outdoor Linear Stainless Steel See-Through Fireplace 48 and 60

OLL48SP
  • 55,000 Btu
  • Framing Height 40 13/16", Framing Width 52", Framing Depth 22 5/16"

OLL60SP
  • 65,000 Btu
  • Framing Height 31", Framing Width 64", Framing Depth 22 1/2"
  • Stainless Steel Construction
  • Integrated LED Lighting System
  • Gas burner concealed beneath a large bed of clear-frost crushed glass
  • Tilt-Up cover conceals all controls including pushbutton ignition and flame control know with Hi, Medium and Low
  • Buttons let you select seven LED colors Deep Blue, Royal Violet, Cardinal Red, Sea Green, Forest Green, Tranquil Blue and White found beneath burner
  • Available in Conventional and See-Through, LP or Natural Gas

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gas Insert - Direct-Vent

Direct-Vent Fireplace Insert - Loft Contemporary  image

Direct-Vent Fireplace Insert - Loft Contemporary - DVL25IN

Loft Contemporary Direct-Vent Fireplace Insert
  • DVL25IN Small Insert 20,000 Btu
    Fireplace Insert Dimensions: Height: 18 3/8", Width: 27 1/2",
    Depth: 12 3/4"
    Rear Depth: 17 1/4"
  • DVL33IN Medium Insert 27,000 Btu
    Fireplace Insert Dimensions: Height: 21 3/8", Width: 30 1/2", Depth: 14 1/4", Rear Depth: 19"
  • Classified as a zone heating appliance
  • Fireplace Insert turns existing wood-burning fireplace into an efficient gas-fired heat source.
  • Black Porcelain Liner and Blower included
Rated 5 based on 1 product reviews
Direct-Vent Fireplace Insert - Loft Contemporary Luxury image

Direct-Vent Fireplace Insert - Loft Contemporary Luxury - DXL30IN

Loft Contemporary Luxury Direct-Vent Fireplace Insert
  • DXL30IN Luxury Insert 30,000 Btu
    Fireplace Insert Dimensions: Height: 19 1/2", Width: 29 1/2", Depth: 16 1/2",
    Rear Depth: 17 1/8"
  • DXL35IN Luxury Insert 35,000 Btu
    Fireplace Insert Dimensions: Height: 23 9/16", Width: 33 1/2", Depth 19 5/8",
    Rear Depth: 20 3/4"
  • Multi-Function Remote controls variable flame height and variable speed blower included.
  • Unique diamond pattern burner to add decorative glass in colors and designs that best suit the decor
Rated 5 based on 1 product reviews
Direct-Vent Fireplace Insert - Innsbrook Traditional image

Direct-Vent Fireplace Insert - Innsbrook Traditional - DVC20IN, DVC26IN, DVC28IN

Innsbrook Traditional Direct-Vent Fireplace Insert
  • DVC20IN Small Insert 20,500 Btu
    Fireplace Insert Dimensions: Height: 18 1/2", Width: 28 1/4",
    Depth: 14 7/8" (with 1-inch deep surround) 13 5/8" (with 2 1/4" deep surround)
    Rear Width: 17 1/4"
  • DVC26IN Medium Insert 26,000 Btu
    Fireplace Insert Dimensions: Height: 21 1/2", Width: 31 1/4", Depth: 16 5/8",
    Rear Width: 19"
  • DVC28IN Large Insert 28,000 Btu
    Fireplace Opening Dimensions: Height: 23 1/2", Width: 34 1/4"
    Depth: 16 5/8"
    Rear Width: 22"
  • Blower included
  • Hand-painted Ceramic Fiber Logs atop a variable flame height burner.
Rated 5 based on 1 product reviews
Direct-Vent Fireplace Insert - Innsbrook Traditional Luxury image

Direct-Vent Fireplace Insert - Innsbrook Traditional Luxury - DXT30IN, DXT35IN

Innsbrook Traditional Direct-Vent Luxury Fireplace Insert
  • DXT30IN Fireplace Insert Dimensions:
    Height: 19 1/2", Width: 29 1/2"
    Depth: 16 1/2"
    Rear Width: 17 1/8"
  • DXT35IN Fireplace Opening Dimensions:
    Height: 23 9/16", Width: 33 1/2", Depth: 19 5/8"
    Rear Width: 20 3/4"
  • 7-piece Ceramic Fiber Log Set
  • Multi-Function Remote controls variable flame height and variable speed blower.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Gas Insert - Vent-Free

Gas Insert - Vent-Free - Loft Contemporary image

Gas Insert - Vent-Free - Loft Contemporary - VFLC10IN & VFLC20IN

Loft Vent-Free Insert

  • 20,000 BTUs for VFLC20IN Natural and Propane
  • Framing Width 27 1/2"
  • Intermittent Pilot or Millivolt Ignition Systems
  • Includes Black Glass Liner

Rated 5 based on 1 product reviews
Gas Insert - Vent-Free - Loft Contemporary image

Gas Insert - Vent-Free - Loft Contemporary - VFLC28IN

Loft Vent-Free Insert

  • Framing Height 22 3/8"
  • Framing Depth 15"
  • Includes Fine Mesh Barrier Screen
  • Decorative Crushed Glass

Rated 5 based on 1 product reviews
Gas Insert - Vent-Free - Innsbrook Traditional image

Gas Insert - Vent-Free - Innsbrook Traditional - VFPC20IN

Innsbrook Vent-Free Insert

  • Framing Height 19 3/8"
  • Framing Depth 13 1/2 "
  • Includes Fine Mesh Barrier Screen
  • Includes Ceramic Brick Liner

Rated 5 based on 1 product reviews
Gas Insert - Vent-Free - Innsbrook Traditional image

Gas Insert - Vent-Free - Innsbrook Traditional - VFPC28IN

Innsbrook Vent-Free Insert

  • Framing Height 22 3/8"
  • Framing Depth 15"
  • Includes Fine Mesh Barrier Screen
  • Includes Ceramic Brick Liner

Rated 5 based on 1 product reviews


password:  
Last Update: 2021-01-26