Door Hardware

CONTACT INFO

139 Victor St.
St. Louis, MO 63104
Toll Free: 800-325-9995
Fax: 800-782-0149
Continuing Education Logo

COMPANY OVERVIEW

Backed by a 160-year plus legacy of quality, reputation and excellence Hager Companies is the one source for full line door hardware. Our 12 product categories are suitable for any commercial or multi-family building project. We offer a full complement of hinges including two types of continuous hinges, exit devices, locks, door controls, trim and auxiliary, threshold and weatherstripping, sliding door hardware and access control / electrified products. Hager also offers a full line of residential hinges and accessories for single family construction. To continue our dedication to service Hager Companies has an architectural services team that is available to consult in planning, writing or reviewing your door hardware specifications and submittals, all complimentary.

ALL PRODUCTS

{{this.show}} {{this.hide}} Residential Hinges

Residential Hinges - Full Mortise image

Residential Hinges - Full Mortise - 1541

Application:
  • ANSI A2134 (Brass)
  • ANSI A5143 (Stainless steel)
  • Reversible
  • Square corners
  • Removable pin
Accessories image

Accessories

Residential Ball Tip Kit
Residential Steeple Tip Kit

{{this.show}} {{this.hide}} New Products

Low Energy Power Operator - 8300 Series image

Low Energy Power Operator - 8300 Series

8318 - Single Operator

8319 - Simultaneous Pair

8321 - Double Egress Simultaneous Pair




{{this.show}} {{this.hide}} Locks

Sliding Door Mortise Lock  image

Sliding Door Mortise Lock - 3800 Series

Applications:
  • Heavy duty commercial, industrial, institutional
  • Non-handed (Except for 33 classroom function)
  • Standard mortise cylinder or Small Format Interchangeable Core housing available
  • Ideal for the following pocket door sets and kits: Pocket Door Sets: 9110, 9130, 9678, 9901 Pocket Door Kits: 9628, 9629, 9630, 9631, 9850
Deadlock image

Deadlock - 3200 Series

Applications:

  • Auxiliary and primary locking
  • Non-handed
  • Conventional cylinder or Small Format Interchangeable Core housing available


3200 Series

3200 - Grade 2 Deadlock


Accessories

3940 -2-3/4" (70 mm) Backset Latchbolt Standard

3941 - 2-3/8" (60 mm) Backset Latchbolt Optional

3929 - ASA Deadbolt Strike Optional

3930 - Strike Plate Standard


Tubular Locks - Grade 3 image

Tubular Locks - Grade 3 - 3300 Series

Applications:

  • Multi-Family, Assisted Living Facilities, Hospitality

Features:

  • Field reversible (with the exception of 3317 Johnston)
  • Thru-bolt design for ease of installation
  • Standard 4-way latch provides versatility for most retrofit applications
  • Warranty: One-year warranty


Mortise Escutcheon image

Mortise Escutcheon - 3800 Series

Notes:
  • Self-adjusting case for beveled doors
  • Stopworks are incorporated in thumbturn
  • Breakable spindles to prevent lock from unlocking or being damaged
  • Non-handed, stainless steel, deadlocking bar
  • Concealed thru-bolts
  • Field reversible
  • Standard mortise cylinder or Small Format Interchangeable Core housing available
  • Heavy duty commercial, industrial, institutional
  • BHMA Certified Grade 1, Series 100, Security with standard mortise cylinder
Mortise Sectional image

Mortise Sectional - 3800 Series

Notes:
  • Self-adjusting case for beveled doors
  • Stopworks are incorporated in thumbturn
  • Breakable spindles to prevent lock from unlocking or being damaged
  • Non-handed, stainless steel, deadlocking bar
  • Concealed thru-bolts
  • Field reversible
  • Standard mortise cylinder or Small Format Interchangeable
  • Core housing available
  • Heavy duty commercial, industrial, institutional - BHMA Certified Grade 1, Series 100, Security with standard mortise cylinder
Mortise Deadlock image

Mortise Deadlock - 3800 Series

Notes:
  • Self-adjusting case for beveled doors
  • Heavy duty commercial, industrial, institutional
  • Non-handed
  • Standard mortise cylinder or Small Format Interchangeable
  • Core housing available
Mortise Small Case Deadlock image

Mortise Small Case Deadlock - 3800 Series

Notes:
  • Self-adjusting case for beveled doors
  • Heavy duty commercial, industrial, institutional
  • Non-handed
  • Standard mortise cylinder or Small Format Interchangeable
  • Core housing available
Mortise ADA Turn Knob  image

Mortise ADA Turn Knob - 3905

Shipped with Schlage L Cam attached: Specify if different.
Cylinder, Core & Keying - Hager Keyway image

Cylinder, Core & Keying - Hager Keyway - 3906

Fixed Cylinder Kit. Includes two (2) operating keys. Solid Brass

{{this.show}} {{this.hide}} Door Controls

Electromagnetic Door Holders  image

Electromagnetic Door Holders - 380 Series

Heavy Duty Commercial Institutional Electromagnetic Door Holder . Ideal for hospitals, hotels, schools, and other commercial buildings 


380F - Flush Mount Electromagnetic Door Holder 

380G - Floor Mount (Single Door) Electromagnetic Door Holder 

389H - Floor Mount (Double Door) 

380R - Recessed Mount  Electromagnetic Door Holder

380S - Surface Mount Electromagnetic Door Holder


{{this.show}} {{this.hide}} Exit Devices

Rim Devices image

Rim Devices - 4500 Series

Applications:
  • Heavy Duty Commercial
Narrow Stile Rim Device image

Narrow Stile Rim Device - 4600 Series

Application:
  • Heavy duty commercial
Standard Duty Rim Device image

Standard Duty Rim Device - 4700 Series

Application:
  • Light commercial
  • Standard duty commercial

{{this.show}} {{this.hide}} Electrified Products

Emergency Door Release image

Emergency Door Release - 2-679-0650

Features:
  • deal for immediate unlocking of doors that are equipped with Fail Safe electric locks and may influence approval of an electric lock system
  • Built-in alarm may be used as a local door annunciator - 2-SPDT 10 amp contacts
  • Remote monitoring
  • CCTV activation or alarm activation
  • Single gang box mounted
  • Two replacement glass plates included
Low Energy Power Operator  image

Low Energy Power Operator - 8400 Series

Features:
  • Single person installation
  • Pre-drilled mounting holes for ease of installation
  • Built-in adjustable door stop for protection against wind or abusive environments
  • Interfaces with electric door hardware
  • Operates as a mechanical closer if power is disconnected
  • Obstacle recognition upon opening and closing
  • On-board power supply
  • Blow open function for smoke ventilation
  • Boost on close - selectable on/off
Electrified - Escutcheon Locks image

Electrified - Escutcheon Locks - 3800 Series E

Standard Door Prep:
  • 3-5/8" (92 mm) center of cylinder to spindle
  • 2-7/16" (62 mm) center of thumbturn to spindle
Delayed Egress with Wall Mount Controller image

Delayed Egress with Wall Mount Controller - 4501/4601 DE

Application:
  • Airport & Public Facility Security and Safety
  • Loss Prevention
  • Restrict the egress of patients for safety
Door Prop Alarm image

Door Prop Alarm - 29EA

Notes:

  • Provides audible alarm when a door is accessed or left open
  • Installs in single gang or double gang enclosures
  • Compatible with U.S. standard 1.125" and 1.25" mortise key cylinders and interchangeable core cylinders (sold separately)
Electric Door Strike image

Electric Door Strike - 2925

Features:
  • Low profile - 1.25" (32 mm) backset
  • Reversible Fail Safe - Fail Secure
  • Latch status output standard
  • Designed for use wth cylindrical and mortise lockset with up to 5/8" (15 mm) throw latchbolt
  • Compact low profile design with internally mounted solenoid and factory-supplied mounting tabs - Quick and easy installation where jamb space is limited
  • Ideal for high traffic installations
  • For 1/2" (13 mm) latch or 5/8" (16 mm) latch with 1/8" (3 mm) door gap
  • Latch status output, 3 amp - SPDT
  • Non-handed, reversible
  • All stainless steel parts with durable diecast body for corrosion resistance
  • 630 stainless steel standard finish
  • ANSI A156.31 compliant
Exit Switch image

Exit Switch - 2972

Features:
  • 2" (50 mm) illuminated switch button for easy activation
  • High impact resistant material stands up to abuse
  • Push to Exit" sign complies with NFPA requirements
  • Blue illuminate button designed for access and egress applications for the disabled
Key Switches image

Key Switches - 29KS

Applications:
  • Access control
  • Automatic gate operation
  • Alarm shunt
  • Alarm reset
  • Machine operation
Low Energy Power Operator - 8300 Series image

Low Energy Power Operator - 8300 Series

8318- Single Operator
8319 - Simultaneous Pair
8321- Double Egress Simultaneous Pair


Heavy Duty Keypad image

Heavy Duty Keypad - 2915

Description:
  • Stand alone digital keypad
  • Designed to control access of a single entry point for facilities with up to 500 users
  • Each user assigned a personal identification number (PIN)
  • Keypad entry of a valid one- to six-digit code activates one or both of the output relays, which releases an electric door lock
Magnetic Door Lock image

Magnetic Door Lock - 2941

Features:
  • ANSI/BHMA A156.23 GRADE 1 Compliant
  • Designed for system integrators, distributors, installers, and building owners presently using low cost import or private label brand access control hardware
  • Easy to install
  • Provides superior, less obtrusive appearance compared to stainless steel epoxy sealed magnetic locks
  • Full monitoring standard
  • Quick mount assembly reduces installation time
Power Transfer image

Power Transfer - 2-679-0621

2 Conductor, Alum. Powder Coat Power Transfer.
Delayed Egress Lock image

Delayed Egress Lock - 2958

Applications:
  • BHMA Certified Grade 1
  • Airport & Public Facility Security and Safety
  • Loss Prevention
  • Wandering Patient and Infant Protection
Power Supplies image

Power Supplies - 2901

For use with 4500 Series Electric Latch Retraction (ELR) exit devices.
Concealed Electrified Hinges image

Concealed Electrified Hinges

Available on:
  • BB1168
  • BB1191
  • BB1199
  • BB1279
4 Amp Power Supply image

4 Amp Power Supply - 2910

Notes:
  • Modular design allows customization of each power supply
  • Equipped with a high-performance transformer and highly reliable electronic components
  • Filtering and output voltage regulation provides protection and ensures the longevity of all system components
6 Amp Power Supply image

6 Amp Power Supply - 2911

Notes:
  • Modular design allows customization of each power supply
  • Equipped with a high-performance transformer and highly reliable electronic components
  • Filtering and output voltage regulation provides protection and ensures the longevity of all system components

{{this.show}} {{this.hide}} Commercial Hinges

Half Surface Hinge image

Half Surface Hinge - AB753

Three Knuckle - Concealed, Anti-Friction Bearing - Standard Weight, Steel with Steel pin.
Full Mortise Hinge image

Full Mortise Hinge - 920

Application:
  • ANSI A8133
  • Handed (specify when ordering)
  • With door closer use ball bearing hinge
  • For use with medium weight doors or doors requiring medium frequency service
Full Mortise - Spring image

Full Mortise - Spring - 1150

Stainless Steel w/ Stainless Steel components
Single Acting, Square Center
Full Mortise - ECCO image

Full Mortise - ECCO - EC1100

Application:
  • ANSI A8133
  • Five knuckle
  • Non-rising removable pin with button tip and plug
  • With door closer use ball bearing hinge
  • For use on medium weight doors or doors requiring medium frequency service
Half Mortise image

Half Mortise - BB1138

Description:
  • ANSI A8211
  • Four ball bearings
  • Non-rising removable pin with button tip and plug
  • Beveled surface leaf
  • Reversible
Full Surface Hinge image

Full Surface Hinge - AB752

Description:
  • ANSI A8312
  • Non-rising removable pin with flush pin and plug
  • Beveled surface leaves
  • Reversible
  • Thru-bolts and grommets for wood door applications
  • For use on medium weight tubular steel doors with channel iron frames requiring medium frequency service
Full Mortise - Concealed Air Transfer image

Full Mortise - Concealed Air Transfer - 430

Application:
  • Removable back for servicing
  • Serves as mortar shield
  • Top and bottom knockouts for standard conduit fitting
  • Fits hinge reinforcements for 4 1/2'' (114 mm) or 5'' (127 mm) architectural grade hinges.
Aluminum Entrance Hinge image

Aluminum Entrance Hinge

Five Knuckle - Plain Bearing- Standard Weight -Both Leaves Tapped. Steel with Steel pin.
Swing Clear Hinge image

Swing Clear Hinge - AB7001

Three Knuckle - Full Mortise- Concealed Anti-Friction Bearing- Standard Weight.
Note: - When opened 90°, door projects 3/32" (2 mm) past stop of jamb.
Anchors image

Anchors - AB7505

Three Knuckle - Concealed, Anti-Friction Bearing- Heavy Weight
Note: - Must be used with one pair of heavy weight full mortise hinges (AB750 or AB850 - sold separately)
Pivots image

Pivots - 251

Description:
  • For 3 1/2" (89 mm) wide hinges
  • Handed (Specify when ordering)
Detention Hardware image

Detention Hardware - IHTHB953

Three Knuckle - Full Mortise -Concealed Bearings - Heavy Weight
Note: - For use on heavy weight doors ranging from 250-600 lbs.
Accessories image

Accessories

Set Screw Set
Sleeve Bolt
Molly Jack Nut (8S JN)
Hinge Reinforcement Plate
Back Plate
Ball Decorator Tips
Acorn Decorator Tips
Steeple Decorator Tips
Urn Decorator Tips


{{this.show}} {{this.hide}} Electronic Access Control

Escutcheon - Mortise image

Escutcheon - Mortise - HS4 Wide Body Series

Introducing Hager powered by Salto: an electronic access control line that provides customizable, dynamic and value driven security solutions for practically every application.
Escutcheon Cylindrical image

Escutcheon Cylindrical - HS4 Mini Series

Interior applications, New construction and retrofit
Fire doors (45 minute rating)
Escutcheon - Mortise image

Escutcheon - Mortise - HS4 AElement

Where customizable designer handle sets are desired
- Interior openings
Exit Trim image

Exit Trim - HS4 Escutcheon

Designed to partner with the 4500 Series exit device with the HS4 electrified trim
Locker Lock image

Locker Lock - HS4

Interior applications
ex.: gym lockers, visitor lockers, office cabinets, medical cabinets (pharmacies, hospitals, medical offices, ambulances, etc.)
New construction and retrofit
Software image

Software - HS4

Software Packages

{{this.show}} {{this.hide}} Roton Continuous Geared Hinges

Light Duty Concealed Leaf Hinge image

Light Duty Concealed Leaf Hinge - 500 Series

Application:

  • Bearings spaced to distribute door weight evenly up to 50 lbs
  • Can be used for vertical or horizontal applications
  • Alignment ribs for easy installation and proper hinge location
  • Optional nylon end plugs provide a seal for marine applications


Standard Duty Concealed Leaf Hinge image

Standard Duty Concealed Leaf Hinge - 750 Series

Application:

  • Door edge protection lip.
  • Offset joint to clear casing.
  • Frame leaf alignment rib for proper hinge location




Standard Duty Concealed Leaf Hinge image

Standard Duty Concealed Leaf Hinge - 780 Series

Application:

  • Lead lined model for hospital x-ray room doors with double row of screws to straddle lead (specify "LL")
  • Door edge protection lip
  • Swing-clear action and ADA compliant for classroom or patient room doors
  • Not recommended for doors with a beveled edge on the hinge side




Heavy Duty Full Surface Hinge image

Heavy Duty Full Surface Hinge - 780-057HD

Application:
  • Bi-fold applications
  • Security molding
Heavy Duty Half Surface Hinge image

Heavy Duty Half Surface Hinge - 780-045

Application:
  • Frame leaf alignment rib for proper hinge location
  • Security moldings
  • 9/32" (7 mm) inset
Extra Heavy Duty Concealed Leaf Hinge image

Extra Heavy Duty Concealed Leaf Hinge - 1200-600XHD

Application:
  • Lead lined model for hospital x-ray room doors with double row of screws to straddle lead (Specify "LL")
  • Frame and door leaf alignment ribs for proper hinge and door location

{{this.show}} {{this.hide}} Stainless Steel Continuous Hinges

Concealed Leaf image

Concealed Leaf - 790-926

Swing Clear - Door of Any Material
Material: - 14 Ga. (0.075'' = 1.9 mm) Type 304 Stainless Steel
Finish: - US32D Satin


Half Surface image

Half Surface - 790-903

Certification: - ANSI A156.26 Grade 1 for 150-pound doors
Material: - 14 Ga. (0.075'' = 1.9 mm) Type 304 Stainless Steel
Finish: - US32D Satin


Half Mortise image

Half Mortise - 790-904

Certification: - ANSI A156.26 Grade 1 for 150-pound doors
Material: - 14 Ga. (0.075'' = 1.9 mm) Type 304 Stainless Steel
Finish: - US32D Satin


Full Surface image

Full Surface - 790-909

Material: - 14 Ga. (0.075'' = 1.9 mm) Type 304 Stainless Steel
Finish: - US32D Satin

{{this.show}} {{this.hide}} Sliding Door Hardware

By-Pass image

By-Pass - 9885 Series, 9886 Series

Heavy Duty Aluminum Double Box Track with 3-1/2" (89 mm) Fascia and Hardware.
Wall-Mount Sliding Door Hardware image

Wall-Mount Sliding Door Hardware - 9710 Series

Architecturally designed wall-mount for sliding door hardware for commercial and residential.
By-Pass image

By-Pass - 9110 Series, 9130 Series

Heavy Duty Aluminum I-Beam Track and Hardware.
By-Pass image

By-Pass - 9611 Series, 9612 Series

Heavy Duty Aluminum Box Track and Hardware.
By-Pass image

By-Pass - 9675 Series, 9676 Series

Heavy Duty Aluminum Double Box Track and Hardware.
By-Pass image

By-Pass - 9673 Series, 9674 Series

Heavy Duty Aluminum Track with 2-5/8" (66 mm) Fascia and Hardware.
By-Pass image

By-Pass - 9614 Series, 9683 Series

Aluminum Track with 1-3/4" (44 mm) Fascia and Hardware.
By-Pass image

By-Pass - 9844 Series, 9845 Series

Galvanized Steel Track and Hardware.
By-Pass image

By-Pass - 9875 Series

Heavy Duty Aluminum Box Track and Hardware.
Sliding Door Hardware - Stainless Barn Door Wall Mount image

Sliding Door Hardware - Stainless Barn Door Wall Mount - 9400 Series

Features:
  • Stainless steel track (78" or 96" *) with two end caps -
  • available in round or flat rail
  • Hangers with wall brackets
  • One door bottom guide
  • Two track stops
  • Mounting and installation hardware
By-Pass Components image

By-Pass Components

By-Pass Door Keyed Lock
Aluminum Box Track
Reversible Side Mount Bracket
Bi-Fold image

Bi-Fold - 9570 Series

Standard Duty Steel or Aluminum Box Track and Hardware.
Bi-Fold image

Bi-Fold - 9860 Series, 9861 Series

Heavy Duty Aluminum Box Track and Hardware.
Bi-Fold image

Bi-Fold - 9890 Series, 9891 Series

Heavy Duty Aluminum Box Track and Hardware.
Bi-Fold Components image

Bi-Fold Components

Top Pivot Assemblies
Reversible Side Mount Bracket
Fixed Bottom Door Guide
Pocket image

Pocket - 9110 Series, 9130 Series

Heavy Duty Aluminum I-Beam Track and Hardware.
Pocket image

Pocket - 9678 Series

Heavy Duty Aluminum Box Track and Hardware.
Pocket image

Pocket - 9878 Series

Extra Heavy Duty Aluminum Box Track and Hardware.
Pocket image

Pocket - 9901 Series

Extra Heavy Duty Aluminum Box Track and Hardware.
Pocket Components image

Pocket Components

Heavy Duty Pocket Door Kit
4-Wheel Hanger with Quick Release Top Mount Plate
Reversible Side Mount Bracket
Door Guide


password:  
Last Update: 2019-07-10