COMPANY OVERVIEW

LATICRETE is a leading manufacturer of globally proven construction solutions for the building industry. LATICRETE offers a broad range of products and systems covering tile & stone installation and care, masonry installation and care, resinous and decorative floor finishes, concrete construction chemicals, and concrete restoration and care including the LATICRETE® SUPERCAP® System.

For over 60 years, LATICRETE has been committed to research and development of innovative installation products, building a reputation for superior quality, performance and customer service. LATICRETE methods, materials and technology have been field and laboratory proven by Architects, Engineers, Contractors and Owners. Offering an array of low VOC and sustainable products, LATICRETE products contribute to LEED certification, exceed commercial/residential VOC building requirements, and are backed by the most comprehensive warranties in the industry

ALL PRODUCTS

{{this.show}} {{this.hide}} Tile and Stone Installation Systems

Tile and Stone Installation Systems image

Tile and Stone Installation Systems

LATICRETE is a leading manufacturer of globally proven construction solutions for the building industry. LATICRETE offers a broad range of products and systems covering tile & stone installation and care, masonry installation and care, resinous and decorative floor finishes, concrete construction chemicals, and concrete restoration and care including the LATICRETE® SUPERCAP® System.


Click here to download our North American Product Selection Catalog


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Shower System

HYDRO BAN® Linear Drain image

HYDRO BAN® Linear Drain

HYDRO BAN® Linear Drain is a low profile linear floor drain specifically designed for bonded waterproofing installations with HYDRO BAN® waterproofing membrane. HYDRO BAN Linear Drain allows for the use of large format tile or stone installations in a shower with a single plane slope to the drain. The HYDRO BAN Linear Drain can be installed near the wall or at medial locations in a variety of areas requiring waterproof applications. The HYDRO BAN Linear Drain is available with s standard vertical waste line or a horizontal side outlet.
Rated 5 based on 1 product reviews
HYDRO BAN® Pre-Sloped Shower Pan image

HYDRO BAN® Pre-Sloped Shower Pan

HYDRO BAN® Pre-Sloped Shower Pan is a component of the expanded HYDRO BAN line of products that allow for high quality rapid shower installations. Constructed of lightweight high-density expanded polystyrene, the HYDRO BAN® Pre-Sloped Shower Pan comes with a factory installed drain/waste line connection, is 100% waterproof, and ready-to-tile.
Rated 5 based on 1 product reviews
HYDRO BAN® Linear Pre-Sloped Shower Pan image

HYDRO BAN® Linear Pre-Sloped Shower Pan

HYDRO BAN® Linear Pre-Sloped Shower Pan is a component of the expanded HYDRO BAN line of products that allow for high quality rapid shower installations. Constructed of lightweight high-density expanded polystyrene, the HYDRO BAN Linear Pre-Sloped Shower Pan allows for the combination of HYDRO BAN Linear Drains and Pre-Sloped Shower Pans, the HYDRO BAN Linear Pre-Sloped Shower Pan is 100% waterproof, and ready-to-tile.
Rated 5 based on 1 product reviews
HYDRO BAN® Preformed Bench image

HYDRO BAN® Preformed Bench

HYDRO BAN® Preformed Bench is a component of the expanded HYDRO BAN line of waterproofing products that allow for high quality rapid shower installations. The HYDRO BAN® Preformed Bench is made from high-density expanded polystyrene with a waterproof finish. The HYDRO BAN® Preformed Benches are 100% waterproof and ready-to-tile.
Rated 5 based on 1 product reviews
HYDRO BAN® Preformed Curb Overlay image

HYDRO BAN® Preformed Curb Overlay

HYDRO BAN® Preformed Curb Overlay is made from high-density expanded polystyrene with a liquid waterproof membrane coating. HYDRO BAN Preformed Curb Overlay is lightweight and ready-to-tile.
Rated 5 based on 1 product reviews
HYDRO BAN® Preformed Niche image

HYDRO BAN® Preformed Niche

HYDRO BAN® Preformed Niche is a component of the expanded HYDRO BAN line of waterproofing products that allow for high quality rapid shower installations. HYDRO BAN Preformed Niche is constructed of lightweight high-density expanded polystyrene with a waterproof finish and is ready to tile.
Rated 5 based on 1 product reviews
HYDRO BAN® Preformed Seat image

HYDRO BAN® Preformed Seat

HYDRO BAN® Preformed Seat are components of the expanded HYDRO BAN line of waterproofing products that allow for high quality rapid shower installations. HYDRO BAN Preformed Seat are made from high-density expanded polystyrene with a waterproof finish. The HYDRO BAN Preformed Seats are 100% waterproof and ready-to-tile.
Rated 5 based on 1 product reviews
HYDRO BAN® Preformed Curb image

HYDRO BAN® Preformed Curb

HYDRO BAN® Preformed Curb is made from high-density expanded polystyrene with a liquid waterproof membrane coating applied to it. HYDRO BAN® Preformed Curb is lightweight and ready-to-tile.
Rated 5 based on 1 product reviews
HYDRO BAN® Pre-Sloped Ramp image

HYDRO BAN® Pre-Sloped Ramp

HYDRO BAN® Pre-Sloped Ramp is made from high-density expanded polystyrene with a waterproof membrane coating. HYDRO BAN® Pre-Sloped Ramp is a lightweight ready-to-tile ramp to be installed with the HYDRO BAN® Pre-Sloped shower pan for ADA compliant showers.
Rated 5 based on 1 product reviews
HYDRO BAN® Pre-Sloped Extension image

HYDRO BAN® Pre-Sloped Extension

HYDRO BAN® Pre-Sloped Extension is made from high-density expanded polystyrene with a liquid waterproof membrane finish coat. HYDRO BAN® Pre-Sloped Extension is a lightweight ready-to-tile extension to be installed with the HYDRO BAN® Pre-Sloped Shower Pan to extend the length of the Pre-Sloped Shower Pan up to 2' (61 cm).
Rated 5 based on 1 product reviews
HYDRO BAN® Adhesive & Sealant image

HYDRO BAN® Adhesive & Sealant

HYDRO BAN® Adhesive & Sealant is a one component, fast curing, hybrid elastomeric adhesive and sealant. This product is specifically formulated to meet today''s Green Building Standards and has excellent adhesion on a wide variety of substrates. For use with HYDRO BAN® Pre-Sloped Shower Pan, HYDRO BAN® Preformed Seat, HYDRO BAN® Preformed Niche, HYDRO BAN® Pre-Sloped Ramp, HYDRO BAN® Preformed Curb and HYDRO BAN® Preformed Curb Overlay.
Rated 5 based on 1 product reviews
HYDRO BAN® Bonding Flange Drain image

HYDRO BAN® Bonding Flange Drain

HYDRO BAN® Bonding Flange Drain and the HYDRO BAN® Bonding Flange Tile Drain are low profile floor drains specifically designed for bonded waterproofing installations with HYDRO BAN® waterproofing membrane. HYDRO BAN® Flange Drains allow for the installation in a shower eliminating the pre-slope and primary shower pan liner according to TCNA B422.
Rated 5 based on 1 product reviews
Fracture Ban®  image

Fracture Ban®

Fracture Ban® is a high performance, pliable, lightweight peel and stick membrane designed for use under thin-bed adhesives for ceramic tile,stone and other hard surface installations. This reinforced high strength membrane performs as an anti-fracture and an acoustical underlayment system that eliminates the transmission of stresses from the substrate while dampening the transmission of impact and air borne noise through the floor to the room below. Fracture Ban is designed for interior commercial and residential installations.
Rated 5 based on 1 product reviews
HYDRO BAN® Board image

HYDRO BAN® Board

HYDRO BAN® Board is a lightweight easy to handle and ready to tile wall board designed to be used in bonded tile or stone installations. It is made with a high-density, waterproof extruded polystyrene core and a reinforced, waterproof membrane on both sides to give triple protection from water and vapor intrusion.
Rated 5 based on 1 product reviews
HYDRO BAN® Drain Grates image

HYDRO BAN® Drain Grates

HYDRO BAN® Drain Grates are low profile floor drains specifically designed for use with the HYDRO BAN® Pre-Sloped Shower Pan. The HYDRO BAN® Drain Grate can also be used in other areas requiring standard drain grate installations (i.e. with standard clamping ring drains). HYDRO BAN® Drain Grate and the HYDRO BAN® Pre-Sloped Shower Pan are components of the expanded HYDRO BAN® line of products that allow for high quality rapid shower installations. The HYDRO BAN® Pre-Sloped Shower Pan is constructed of lightweight high-density expanded polystyrene and comes with a factory installed drain/waste line connection; it is 100% waterproof, and ready-to-tile.
Rated 5 based on 1 product reviews
HYDRO BARRIER™ image

HYDRO BARRIER™

HYDRO BARRIER' is a thin, load bearing, self curing liquid rubber polymer which can be easily applied to form a flexible, seamless waterproof anti-fracture membrane.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Surface Preparation

HYDRO BAN® image

HYDRO BAN®

HYDRO BAN® is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. HYDRO BAN® is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.
Rated 5 based on 1 product reviews
9235 Waterproofing Membrane image

9235 Waterproofing Membrane

9235 Waterproofing Membrane is a thin, load-bearing waterproofing designed specifically for the special requirements of ceramic tile, stone and brick installations. A self-curing liquid rubber polymer and a reinforcing fabric are quickly applied to form a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates.
Rated 5 based on 1 product reviews
Crack Suppression Kit  image

Crack Suppression Kit

Crack Suppression Kit consists of liquid rubber and reinforcing fabric packaged for convenient individual treatment of substrate cracks. When cured, it forms a highly flexible membrane that reduces or eliminates crack transmission in tile or stone work.
Rated 5 based on 1 product reviews
170 Sound & Crack Isolation Mat image

170 Sound & Crack Isolation Mat

170 Sound & Crack Isolation Mat provides exceptional sound reduction performance while simultaneously providing anti-fracture protection for tile or stone installations. IIC of 20 per ASTM E2179 & contains 89% post consumer recycled content! Ideal for hotel, condominium and other applications requiring sound control.
Rated 5 based on 1 product reviews
STRATA_MAT™ image

STRATA_MAT™

STRATA_MAT is a next generation high performance uncoupling membrane for use under ceramic tile and stone installations, for both residential and commercial applications.
Rated 5 based on 1 product reviews
STRATA_MAT XT™  image

STRATA_MAT XT™

STRATA_MAT™ XT is a next generation high performance uncoupling membrane. At 5/16" (7.9 mm) thick STRATA_MAT XT helps to creates an even transition between typical 1/4" to 3/8" (3 to 9 mm) thick tile and 3/4" (19 mm) thick hardwood flooring.
Rated 5 based on 1 product reviews
PRIME-N-BOND™ image

PRIME-N-BOND™

LATICRETE PRIME-N-BOND is a versatile, ready-to-use, single coat, low VOC primer designed to enhance the adhesion of mortars to many smooth and non-absorptive substrates that can be difficult to bond to.
Rated 5 based on 1 product reviews
VAPOR BAN™ ER image

VAPOR BAN™ ER

VAPOR BAN™ ER is a rapid-curing moisture vapor barrier that
dries in three to four hours for use in compressed timeline projects -
allowing for single day installations. The product can also be used as a base coat for custom-colored resinous flooring systems that offer a truly unique design touch.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Crack Isolation/Anti-Fracture Waterproofing Protection

125 Sound & Crack Adhesive image

125 Sound & Crack Adhesive

Comprised of a special liquid latex, and Kevlar® reinforced rubber fibers, LATICRETE® Sound & Crack Adhesive reduces impact sound transmission and provides exceptional anti-fracture protection '- all in one simple step! Just mix, spread and set!
Rated 5 based on 1 product reviews
HYDRO BAN®  image

HYDRO BAN®

HYDRO BAN is a thin, load bearing waterproofing/crack isolation membrane that DOES NOT require the use of fabric in the field, coves or corners.

Rated 5 based on 1 product reviews
9235 Waterproofing Membrane image

9235 Waterproofing Membrane

9235 Waterproofing Membrane is a thin, load-bearing waterproofing designed specifically for the special requirements of ceramic tile, stone and brick installations. A self-curing liquid rubber polymer and a reinforcing fabric are quickly applied to form a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates.
Rated 5 based on 1 product reviews
Blue 92 Anti-Fracture Membrane image

Blue 92 Anti-Fracture Membrane

LATICRETE® Blue 92 Anti-Fracture Membrane eliminates cracking and delamination of tile or stone due to cracked and contaminated concrete. In addition, LATICRETE Blue 92 Anti-Fracture Membrane inhibits the growth of stain causing bacteria, mold and mildew in the membrane with Microban® antimicrobial protection.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Grout and Sealants

SPECTRALOCK® PRO Premium Translucent Grout image

SPECTRALOCK® PRO Premium Translucent Grout

A patented high-performance epoxy grout that offers customers a
unique opaque color that diffuses light for a vibrant finish, perfect for regrouting swimming pools, fountains and other wet areas for a standout tile or stone installation.



Rated 5 based on 1 product reviews
SPECTRALOCK® PRO Grout image

SPECTRALOCK® PRO Grout

SPECTRALOCK® PRO Grout is designed for use on ceramic tile, glass tile and stone applications, both residential and commercial. It can be used both interior and exterior on floors and walls. Ideal for re-grouting applications, SPECTRALOCK PRO Grout is perfect for swimming pools, fountains and other wet area applications.
Rated 5 based on 1 product reviews
SPECTRALOCK PRO Premium Grout image

SPECTRALOCK PRO Premium Grout

SPECTRALOCK PRO Premium Grout is a patented, high performance epoxy grout which offers excellent color uniformity, durability, stain protection, and beautiful, full grout joints in an easy-to-use, non-sag formula.
Rated 5 based on 1 product reviews
SPECTRALOCK® DAZZLE™ image

SPECTRALOCK® DAZZLE™

A unique design component, SPECTRALOCK DAZZLE adds metallic and "Glow-In-The-Dark" enhancements to SPECTRALOCK PRO Premium Grout and SPECTRALOCK PRO Grout.
Rated 5 based on 1 product reviews
PERMACOLOR® Grout image

PERMACOLOR® Grout

PERMACOLOR® Grout is a high performance grout that provides a grout joint that is dense, hard and will resist cracking.
Rated 5 based on 1 product reviews
PERMACOLOR® Select  image

PERMACOLOR® Select

PERMACOLOR Select is an advanced high performance cement grout that offers the industry''s first dispensable dry pigment solution. PERMACOLOR Select is designed for virtually all types of residential and commercial installations and offers optimum performance on the most demanding exterior or interior applications. Easy to mix, grout and clean, PERMACOLOR Select is fast setting and is suitable for joints 1/16" to 1/2" (1.5mm '- 12mm) wide on floors or walls.
Rated 5 based on 1 product reviews
PERMACOLOR Select NS Grout Base image

PERMACOLOR Select NS Grout Base

An ultra premium, factory prepared, polymer fortified unsanded portland cement base grout designed for highly-delicate surfaces.
Rated 5 based on 1 product reviews
SPECTRALOCK® 2000 IG image

SPECTRALOCK® 2000 IG

SPECTRALOCK® 2000 IG is a highly chemical resistant industrial grade epoxy grout for: ceramic tile, pavers, floor brick, packing house tile, and stone. SPECTRALOCK 2000 IG is supplied as factory proportioned kits consisting of epoxy resin, hardener, and chemical resistant silica filler.
Rated 5 based on 1 product reviews
1776 Grout Enhancer image

1776 Grout Enhancer

Designed for use with 1500 Sanded Grout and 1600 Unsanded Grout, 1776 Grout Enhancer is used in place of water to provide a dense, colorfast grout joint that inhibits stain causing bacteria, mold and mildew growth with Microban®. Ideal for all interior and exterior grout applications.
Rated 5 based on 1 product reviews
1500 Sanded Grout image

1500 Sanded Grout

1500 Sanded Grout is a premium, factory prepared grout designed to be mixed with water. 1500 Sanded Grout is formulated from a blend of high strength portland cement, graded aggregates, polymers and color-fast pigments and provides a grout joint that is dense, hard and durable. For grout joint widths of 1/16" (1.5 mm) up to 3/8" (9 mm).
Rated 5 based on 1 product reviews
1600 Unsanded Grout image

1600 Unsanded Grout

1600 Unsanded Grout is a premium, factory prepared, polymer fortified unsanded portland cement grout designed to be mixed with water. Formulated from a blend of high strength portland cement, graded aggregates, polymers and color-fast pigments. Provides a grout joint that is dense, hard and durable. For narrow joints (1/8" (3 mm) or less) between soft bisque glazed wall tile, non-vitreous clay tile, marble and stone.
Rated 5 based on 1 product reviews
LATASIL™ Sealants image

LATASIL™ Sealants

LATASIL™ sealant is a high performance, one component, neutral cure, 100% silicone sealant designed for ceramic tile & stone applications.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Adhesives and Thin-Set Mortars

LATICRETE® LHT™ PLUS image

LATICRETE® LHT™ PLUS

A polymer modified large and heavy tile mortar specifically formulated to provide a one-step installation for large format ceramic tile, porcelain tile, marble and stone on floors. Approved for use over exterior glue plywood for interior installations.
Rated 5 based on 1 product reviews
LATAPOXY® BIOGREEN 300 Adhesive image

LATAPOXY® BIOGREEN 300 Adhesive

LATAPOXY BIOGREEN 300 Adhesive is a high strength, chemical resistant, epoxy adhesive that contains biobased materials derived from renewable resources
Rated 5 based on 1 product reviews
LATICRETE® 257 TITANIUM™ image

LATICRETE® 257 TITANIUM™

The ultimate, lightweight one-step, polymer fortified, thin-set mortar that is ideal for the installation of Gauged Porcelain Tile Panels/Slabs (GPTP) as well as for interior and exterior installation of ceramic tile, porcelain tile, stone, quarry tile, pavers and brick
Rated 5 based on 1 product reviews
15 Premium Mastic image

15 Premium Mastic

15 Premium Mastic is a white, non-flammable, ready to use latex adhesive designed for interior installations of ceramic tile and natural stone on both floors and walls.
Rated 5 based on 1 product reviews
209 Floor Mud image

209 Floor Mud

209 Floor Mud is a factory prepared blend of high strength portland cement and carefully graded sand. This dry mix is used with water to make semi-dry conventional floor mortar beds. Show More
Rated 5 based on 1 product reviews
211 Powder image

211 Powder

211 Powder is a factory prepared blend of carefully selected raw materials, portland cement and graded aggregates.
Rated 5 based on 1 product reviews
252 Silver image

252 Silver

252 Silver is an economical polymer modified, bagged, cementitious thin-set powder to be mixed only with water using the thin-set method of installation.
Rated 5 based on 1 product reviews
272 Mortar image

272 Mortar

272 Mortar is a high performance bagged cementitious powder to be mixed with either water or latex admixture to install ceramic tile and stone using the thin-set method of installation.
Rated 5 based on 1 product reviews
317 Floor & Wall Mortar image

317 Floor & Wall Mortar

317 Floor & Wall is a bagged cementitious powder. It is mixed with either water or latex admixture for installing ceramic tile and stone using the thin-set method of installation.
Rated 5 based on 1 product reviews
333 Super Flexible Additive image

333 Super Flexible Additive

333 Super Flexible Additive is an extraordinarily flexible latex additive for use with thin set mortars and other cement mixes.
Rated 5 based on 1 product reviews
4237 Latex Additive image

4237 Latex Additive

4237 Latex Additive is a specially designed latex additive for use with 211 Powder to make high strength latex thin-set bed up to 1/8" (3 mm) and medium bed up to 5/8" (15 mm) mortars.
Rated 5 based on 1 product reviews
LHT™ Heavy Tile Mortar image

LHT™ Heavy Tile Mortar

LHT™ is a polymer modified large and heavy tile mortar specifically formulated to provide a one-step installation for large format ceramic tile, porcelain tile, marble and stone on floors.
Rated 5 based on 1 product reviews
254 Platinum Thin-Set Mortars image

254 Platinum Thin-Set Mortars

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban antimicrobial protection.
Rated 5 based on 1 product reviews
254R Platinum Rapid Thin-Set Mortar image

254R Platinum Rapid Thin-Set Mortar

The ultimate one-step, polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, stone, quarry tile, pavers and brick. 254R Platinum Rapid is designed to mix with water and provide unsurpassed adhesion and workability.
Rated 5 based on 1 product reviews
4-XLT Thin-Set Mortar image

4-XLT Thin-Set Mortar

4-XLT is a multi-use, polymer fortified adhesive mortar. 4-XLT offers tremendous utility including non-sag wall installations, medium bed build up of up to 3/4" (19 mm) and thin-set applications of floors.
Rated 5 based on 1 product reviews
4-XLT Rapid Thin-Set Mortars image

4-XLT Rapid Thin-Set Mortars

4-XLT Rapid is a fast setting, multi-use, polymer fortified adhesive mortar for large format tile installations. 4-XLT Rapid offers tremendous utility for non-sag wall installations, medium bed build up and thin-set applications on floors. 4-XLT Rapid is built on LATICRETE Water Dispersion Technology'' (WDT) platform. WDT provides for the complete dispersion of water within the mix allowing users to achieve the desired application consistency. 4-XLT Rapid also features LATICRETE DUST LOCK™ Technology, dramatically reducing onsite mess both during transportation of the product as well as while mixing.
Rated 5 based on 1 product reviews
Glass Tile Adhesive  image

Glass Tile Adhesive

Glass Tile Adhesive is a water mixed, non-sag, polymer fortified adhesive mortar that is specifically formulated for use in glass tile applications. Glass Tile Adhesive has great workability and produces an ultra-white finish that enhances the look of glass mosaics, glass tile, and most any translucent tile or stone. In addition to containing antimicrobial protection, Glass Tile Adhesive is GREENGUARD® certified for low VOC. LATICRETE Glass Tile Adhesive Mortar can also be used with porcelain or ceramic tile.
Rated 5 based on 1 product reviews
255 MULTIMAX™ Medium Bed Mortar image

255 MULTIMAX™ Medium Bed Mortar

255 MULTIMAX is a patented, versatile polymer modified thin-set that provides maximum non-sag performance on walls, maximum build up of up to 3/4" (18 mm) without shrinkage for floors and maximum coverage.
Rated 5 based on 1 product reviews
125 Sound & Crack Adhesive image

125 Sound & Crack Adhesive

Comprised of a special liquid latex, and Kevlar® reinforced rubber fibers, Sound & Crack Adhesive reduces impact sound transmission and provides exceptional anti-fracture protection '- all in one simple step! Just mix, spread and set!
Rated 5 based on 1 product reviews
LATAPOXY® 300 Adhesive image

LATAPOXY® 300 Adhesive

LATAPOXY® 300 Adhesive is a chemical resistant, epoxy adhesive that will bond to most sound, clean surfaces. Adhesive spreads easily and cleans with water while fresh. LATAPOXY 300 Adhesive is a factory-proportioned kit consisting of epoxy resin, hardener and chemical resistant silica filler. LATAPOXY 300 Adhesive can be used in interior and exterior (see limitations) walls and floors, wet and dry areas.
Rated 5 based on 1 product reviews
LATAPOXY® 310 Stone Adhesive image

LATAPOXY® 310 Stone Adhesive

LATAPOXY® 310 Stone Adhesive is a two component, high strength epoxy adhesive, which is formulated for spot bonding fixing method of tile and stone installations on vertical surfaces. LATAPOXY 310 Stone Adhesive maintains its non-sag consistency at high temperatures up to 95°F (35°C).
Rated 5 based on 1 product reviews
3701 Fortified Mortar  image

3701 Fortified Mortar

3701 Fortified Mortar is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.
Rated 5 based on 1 product reviews
TRI_LITE™ image

TRI_LITE™

A lightweight, high performance tri-purpose mortar designed for large and heavy tile, thin-bed and wall installations.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Electric Radiant Floor Warming - STRATA_HEAT™

STRATA_HEAT™ Mat image

STRATA_HEAT™ Mat

STRATA_HEAT Mat combines the comfort of floor heating wire with the advantages associated with STRATA _MAT™ uncoupling membrane.
Rated 5 based on 1 product reviews
LATICRETE® STRATA_HEAT™ Thermal Pack image

LATICRETE® STRATA_HEAT™ Thermal Pack

Available only from LATICRETE, STRATA_HEAT Thermal Pack is a patent pending additive designed exclusively for use in select LATICRETE adhesives.
Rated 5 based on 1 product reviews
LATICRETE® STRATA_HEAT™ Wire image

LATICRETE® STRATA_HEAT™ Wire

STRATA_HEAT' Wire is designed for use in STRATA_HEAT Mat or with STRATA_HEAT Spacing Strips.
Rated 5 based on 1 product reviews
LATICRETE® STRATA_HEAT Thermostat image

LATICRETE® STRATA_HEAT Thermostat

STRATA_HEAT' system is controlled by your choice of either an innovative smart Wi-Fi compatible version or a standard programmable option.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Masonry Veneer Installation Systems/Mfg. Stone

Masonry Veneer Installation System image

Masonry Veneer Installation System - MVIS™ Veneer Mortar

MVIS™ Veneer Mortar is a patented, versatile polymer fortified mortar designed specifically for the installation of adhered masonry veneer, stone and thin brick. A high performance mix provides maximum non-sag performance for vertical installations and also obtains maximum bond strength to the substrate and selected veneers.
Rated 5 based on 1 product reviews
MVIS™ Air & Water Barrier image

MVIS™ Air & Water Barrier

MVIS™ Air & Water Barrier is single component, load bearing, fluid applied, waterproofing, crack isolation, air barrier membrane. MVIS Air & Water Barrier produces a seamless, monolithic elastomeric coating and bonds directly to a wide variety of substrates. MVIS Air & Water Barrier is a low VOC, self-curing, water based formula containing antimicrobial technology used in construction where air & water barriers are required to improve building efficiencies & durability. This membrane is a vital component of the MVIS Air & Water Barrier comprehensive building protection system.
Rated 5 based on 1 product reviews
LATAPOXY® Waterproof Flashing Mortar image

LATAPOXY® Waterproof Flashing Mortar

LATAPOXY® Waterproof Flashing Mortar is an epoxy-based 3 component, trowel applied, waterproofing, and vapor barrier membrane. It can be used to waterproof seams, gaps or joints between a variety of substrates and metal and PVC pipe penetrations or flashing. It is specifically designed to be used under ceramic tile, stone or brick for rapid installations which require a fast curing waterproof flashing. LATAPOXY Waterproof Flashing Mortar is flexible, easy to apply and will allow for rapid installations.
Rated 5 based on 1 product reviews
MVIS™ Transition Tape image

MVIS™ Transition Tape

MVIS™ Transition Tape is a self-adhering air, vapor and weather barrier that protects structures from air, vapor, wind, and rain.
Rated 5 based on 1 product reviews
MVIS™ Flexible Sealing Tape image

MVIS™ Flexible Sealing Tape

MVIS™ Flexible Sealing Tape is a flexible, stretchable, and tear resistant flashing detail tape that allows for easy installation in awkward configurations such as arched window or door openings, I-beams, and other wall penetrations.
Rated 5 based on 1 product reviews
MVIS™ Transition Tape Primer image

MVIS™ Transition Tape Primer

MVIS™ Transition Tape Primer is a low odor, VOC compliant water based primer/adhesive designed specifically for use with MVIS Transition Tape and MVIS Flexible Sealing Tape.
Rated 5 based on 1 product reviews
MVIS™ Hi-Bond Veneer Mortar image

MVIS™ Hi-Bond Veneer Mortar

The ultimate, polymer fortified, thin-set mortar for interior and exterior installation of masonry veneer, stone, ceramic tile, quarry tile, pavers and thin brick. MVIS™ Hi-Bond Veneer Mortar designed to mix just with water, has a long open time with unsurpassed adhesion and workability.
Rated 5 based on 1 product reviews
MVIS™ Hi-Bond Veneer Mortar Rapid image

MVIS™ Hi-Bond Veneer Mortar Rapid

The ultimate, polymer fortified, thin-set mortar for interior and exterior installation of masonry veneer, quarry tile, pavers and brick. MVIS™ Hi-Bond Veneer Mortar Rapid is designed to mix with just water and provide unsurpassed adhesion and workability.
Rated 5 based on 1 product reviews
MVIS™ Premium Mortar Bed image

MVIS™ Premium Mortar Bed

MVIS™ Premium Mortar Bed is a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. MVIS™ Premium Mortar Bed does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength.
Rated 5 based on 1 product reviews
MVIS™ Veneer Mortar image

MVIS™ Veneer Mortar

MVIS™ Veneer Mortar is a patented, versatile polymer fortified mortar designed specifically for the installation of adhered masonry veneer, stone and thin brick. A high performance mix provides maximum non-sag performance for vertical installations and also obtains maximum bond strength to the substrate and selected veneers.
Rated 5 based on 1 product reviews
MVIS™ Thin Brick Mortar image

MVIS™ Thin Brick Mortar

MVIS™ Thin Brick Mortar is a multi-use, polymer fortified adhesive mortar built on the LATICRETE Water Dispersion Technology (WDT) platform. WDT provides for the complete dispersion of water within the mix allowing users to achieve the desired application consistency. MVIS™ Thin Brick Mortar offers tremendous utility including non-sag wall installations, medium bed build up of up to 3/4" (19 mm) and thin-set applications on floors.
Rated 5 based on 1 product reviews
LATAPOXY® 310 Stone Adhesive image

LATAPOXY® 310 Stone Adhesive

LATAPOXY 310 Stone Adhesive is a two component, high strength epoxy adhesive, which is formulated for spot bonding fixing method of tile and stone installations on vertical surfaces.
Rated 5 based on 1 product reviews
LATAPOXY® 310 Cordless Mixer image

LATAPOXY® 310 Cordless Mixer

The LATAPOXY 310 Cordless Mixer is an exclusive dual component cordless mixer that quickly and easily dispenses LATAPOXY 310 Stone Adhesive onto ceramic tile, porcelain and stone veneers.
Rated 5 based on 1 product reviews
MVIS™ Premium Pointing Mortar image

MVIS™ Premium Pointing Mortar

MVIS Premium Pointing Mortar is a premium factory prepared high performance, fast setting masonry pointing mortar that provides a masonry pointing mortar joint that is dense and hard.
Rated 5 based on 1 product reviews
MVIS™ Pointing Mortar image

MVIS™ Pointing Mortar

MVIS Pointing Mortars is factory prepared and designed to be mixed with water or MVIS Mortar Enhancer. Formulated from a blend of high strength portland cement, graded aggregates, and color-fast pigments. Provides a joint that is dense, hard and durable.
Rated 5 based on 1 product reviews
MVIS™ Epoxy Pointing Mortar image

MVIS™ Epoxy Pointing Mortar

MVIS™ Epoxy Pointing Mortar is a high performance epoxy pointing mortar that offers excellent color uniformity, durability, stain resistance and sanitary full joints in an easy-to-use, non-sag formula.
Rated 5 based on 1 product reviews
LATASIL™ Sealants image

LATASIL™ Sealants

LATASIL™ sealant is a high performance, one component, neutral cure, 100% silicone sealant designed for ceramic tile & stone applications.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Floor Preparation

NXT® LEVEL SP image

NXT® LEVEL SP

NXT Level SP is a pourable, high performing self leveling concrete overlay, primarily used to finish interior concrete slabs. As a high-strength wear surface when polished or floor underlayment , NXT Level SP provides a low maintenance, durable solution with an attractive, coarse salt and pepper look. It is applied over concrete and other sound substrates, compatible with installing coatings and other flooring products. With an unmatched ability to level uneven floor surfaces, NXT Level SP can be used with most floor covering adhesives designed for concrete.

Rated 5 based on 1 product reviews
NXT™ Embossing Admix image

NXT™ Embossing Admix

NXT™ Embossing Admix is specially formulated latex admix designed for use as an admixture with NXT™ SKIM for embossing applications over non-cushion back vinyl and VCT flooring.
Rated 5 based on 1 product reviews
NXT™ Vapor Reduction Coating image

NXT™ Vapor Reduction Coating

NXT™ Vapor Reduction Coating is a single-coat, 100% solids, liquid applied 2-part epoxy coating specifically designed for controlling the moisture vapor emission rate from new or existing concrete slabs prior to installing NXT underlayments.
Rated 5 based on 1 product reviews
NXT™ LEVEL PLUS image

NXT™ LEVEL PLUS

NXT™ LEVEL PLUS is a high quality, cement-based, free-flowing underlayment for use in leveling interior substrates. Rapid setting formula produces a flat, smooth and hard surface for the installation of finished flooring. NXT LEVEL PLUS can be placed from 1/8'-1 1/4" (3'-32 mm) in a single lift (consult LATICRETE Technical Services for pea gravel extension installation guidelines).
Rated 5 based on 1 product reviews
NXT™ LEVEL image

NXT™ LEVEL

NXT™ LEVEL is a cement-based underlayment for use in leveling interior substrates. NXT LEVEL produces a flat, smooth and hard surface for the installation of finished flooring. NXT LEVEL can be placed from 1/8'-3" (3'-76 mm) in a single lift.
Rated 5 based on 1 product reviews
NXT™ PATCH image

NXT™ PATCH

NXT™ PATCH is a premium quality, fast-drying underlayment patch designed for use over most substrates. Cement-based formula is excellent for deep fills from 1/8'" '- 1-1/2'" (3-38 mm) per lift.
Rated 5 based on 1 product reviews
NXT™ PRIMER image

NXT™ PRIMER

NXT™ PRIMER is a concentrated premium quality, water-based primer designed to be applied prior to the installation of NXT Underlayments. NXT PRIMER penetrates deeply into substrates and maximizes bond strength.
Rated 5 based on 1 product reviews
NXT™ SKIM image

NXT™ SKIM

NXT™ SKIM is a premium quality, fast-drying, cement-based underlayment designed for skim-coating, smoothing and leveling prior to the application of floor coverings. Apply from skim depth to 1" (0 - 25 mm). Install finished flooring as soon as 20 minutes after application. This trowel-applied product has a superior creamy consistency making it the ideal choice for skim coat applications.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Commercial Applications

3701 Fortified Mortar image

3701 Fortified Mortar

3701 Fortified Mortar is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.
Rated 5 based on 1 product reviews
254 Platinum Thin-Set Mortar image

254 Platinum Thin-Set Mortar

The ultimate one-step, polymer-fortified thin-set that provides unsurpassed strength, far exceeding all ANSI A118.4 and ANSI A118.11 strength requirements. Ideal for interior and exterior applications on virtually all substrates and applications, even pools, fountains and facades. Increases your productivity with long open time, allowing flexibility on the jobsite that results in fast, accurate installations. Easy to trowel mortar assures proper coverage on both the substrates and the veneer as well as less fatigue for the installer. No need to worry with porcelain tile, even in the most difficult projects. The exceptional bond strength and easy workability of LATICRETE® 254 Platinum makes this multipurpose the ultimate adhesive for difficult to bond porcelain tiles as well as glass mosaics and large format glass. Inhibits the growth of stain-causing mold and mildew in substrates with Microban antimicrobial protection.
Rated 5 based on 1 product reviews
9235 Waterproofing Membrane image

9235 Waterproofing Membrane

9235 Waterproofing Membrane is a thin, load-bearing waterproofing designed specifically for the special requirements of ceramic tile, stone and brick installations. A self-curing liquid rubber polymer and a reinforcing fabric are quickly applied to form a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates.
Rated 5 based on 1 product reviews
SPECTRALOCK® PRO Grout image

SPECTRALOCK® PRO Grout

SPECTRALOCK® PRO Grout is designed for use on ceramic tile, glass tile and stone applications, both residential and commercial. It can be used both interior and exterior on floors and walls. Ideal for re-grouting applications, SPECTRALOCK PRO Grout is perfect for swimming pools, fountains and other wet area applications.
Rated 5 based on 1 product reviews
SPECTRALOCK® PRO Premium Grout image

SPECTRALOCK® PRO Premium Grout

SPECTRALOCK® PRO Premium Grout is a patented, high performance epoxy grout which offers excellent color uniformity, durability, stain protection, and beautiful, full grout joints in an easy-to-use, non-sag formula.
Rated 5 based on 1 product reviews
LATASIL™ Sealant image

LATASIL™ Sealant

LATASIL™ sealant is a high performance, one component, neutral cure, 100% silicone sealant designed for ceramic tile & stone applications.
Rated 5 based on 1 product reviews
LATAPOXY® 310 Stone Adhesive image

LATAPOXY® 310 Stone Adhesive

LATAPOXY® 310 Stone Adhesive is a two component, high strength epoxy adhesive, which is formulated for spot bonding fixing method of tile and stone installations on vertical surfaces. LATAPOXY 310 Stone Adhesive maintains its non-sag consistency at high temperatures up to 95°F (35°C).
Rated 5 based on 1 product reviews
255 MULTIMAX™ Medium Bed Mortar image

255 MULTIMAX™ Medium Bed Mortar

255 MULTIMAX is a patented, versatile polymer modified thin-set that provides maximum non-sag performance on walls, maximum build up of up to 3/4" (18 mm) without shrinkage for floors and maximum coverage.
Rated 5 based on 1 product reviews
STRATA_HEAT™ Mat image

STRATA_HEAT™ Mat

STRATA_HEAT Mat combines the comfort of floor heating wire with the advantages associated with STRATA _MAT™ uncoupling membrane.
Rated 5 based on 1 product reviews
LATAPOXY® 300 Adhesive image

LATAPOXY® 300 Adhesive

LATAPOXY® 300 Adhesive is a chemical resistant, epoxy adhesive that will bond to most sound, clean surfaces. Adhesive spreads easily and cleans with water while fresh. LATAPOXY 300 Adhesive is a factory-proportioned kit consisting of epoxy resin, hardener and chemical resistant silica filler. LATAPOXY 300 Adhesive can be used in interior and exterior (see limitations) walls and floors, wet and dry.
Rated 5 based on 1 product reviews
SPECTRALOCK® 2000 IG  image

SPECTRALOCK® 2000 IG

SPECTRALOCK® 2000 IG is a highly chemical resistant industrial grade epoxy grout for: ceramic tile, pavers, floor brick, packing house tile, and stone. SPECTRALOCK® 2000 IG is supplied as factory proportioned kits consisting of epoxy resin, hardener, and chemical resistant silica filler.
Rated 5 based on 1 product reviews
220 Marble & Granite Mortar image

220 Marble & Granite Mortar

A fortified dry-set mortar specifically formulated to provide a one-step installation for large format ceramic tile, porcelain tile, marble and stone, including ungauged tiles or installing tiles on rough surface.
Rated 5 based on 1 product reviews
3701 Fortified Mortar image

3701 Fortified Mortar

3701 Fortified Mortar is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. LATICRETE 3701 Fortified Mortar does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Walls & Floors

3701 Fortified Mortar image

3701 Fortified Mortar

3701 Fortified Mortar is a one-step polymer fortified blend of carefully selected raw materials, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix; you only need to add water to produce a thick bed mortar or render with exceptional strength.
Rated 5 based on 1 product reviews
254 Platinum Thin-Set Mortar image

254 Platinum Thin-Set Mortar

The ultimate one-step, polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, stone, quarry tile, pavers and brick. 254 Platinum, designed to just mix with water, has a long open time with unsurpassed adhesion and workability. 254 Platinum is a LATICRETE approved substitute for LATICRETE 211 Powder mixed with LATICRETE 4237 Latex Additive.
Rated 5 based on 1 product reviews
9235 Waterproofing Membrane image

9235 Waterproofing Membrane

9235 Waterproofing Membrane is a thin, load-bearing waterproofing designed specifically for the special requirements of ceramic tile, stone and brick installations. A self-curing liquid rubber polymer and a reinforcing fabric are quickly applied to form a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates.
Rated 5 based on 1 product reviews
HYDRO BAN® image

HYDRO BAN®

HYDRO BAN® is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. HYDRO BAN is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.
Rated 5 based on 1 product reviews
PERMACOLOR® Grout image

PERMACOLOR® Grout

PERMACOLOR® Grout offers the maximum performance available in a cement-based grout, providing consistent color to resist stain-causing mold and mildew. PERMACOLOR Grout is easy to install '- just mix with water. PERMACOLOR Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose PERMACOLOR Grout.
Rated 5 based on 1 product reviews
SPECTRALOCK® PRO Grout image

SPECTRALOCK® PRO Grout

SPECTRALOCK® PRO Grout is designed for use on ceramic tile, glass tile and stone applications, both residential and commercial. It can be used both interior and exterior on floors and walls. Ideal for re-grouting applications, SPECTRALOCK PRO Grout is perfect for swimming pools, fountains and other wet area applications.
Rated 5 based on 1 product reviews
SPECTRALOCK® PRO Premium Grout image

SPECTRALOCK® PRO Premium Grout

SPECTRALOCK® PRO Premium Grout is a patented, high performance epoxy grout which offers excellent color uniformity, durability, stain protection, and beautiful, full grout joints in an easy-to-use, non-sag formula.
Rated 5 based on 1 product reviews
LATASIL™ Sealant image

LATASIL™ Sealant

LATASIL™ sealant is a high performance, one component, neutral cure, 100% silicone sealant designed for ceramic tile & stone applications..
Rated 5 based on 1 product reviews
LATAPOXY® 310 Stone Adhesive image

LATAPOXY® 310 Stone Adhesive

LATAPOXY® 310 Stone Adhesive is a two component, high strength epoxy adhesive, which is formulated for spot bonding fixing method of tile and stone installations on vertical surfaces. LATAPOXY 310 Stone Adhesive maintains its non-sag consistency at high temperatures up to 95°F (35°C).
Rated 5 based on 1 product reviews
255 MULTIMAX™  image

255 MULTIMAX™

255 MULTIMAX is a patented, versatile polymer modified thin-set that provides maximum non-sag performance on walls, maximum build up of up to 3/4" (18 mm) without shrinkage for floors and maximum coverage.
Rated 5 based on 1 product reviews
STRATA_HEAT™ Mat image

STRATA_HEAT™ Mat

STRATA_HEAT Mat combines the comfort of floor heating wire with the advantages associated with STRATA _MAT™ uncoupling membrane.
Rated 5 based on 1 product reviews
LATAPOXY® 300 Adhesive image

LATAPOXY® 300 Adhesive

LATAPOXY® 300 Adhesive is a chemical resistant, epoxy adhesive that will bond to most sound, clean surfaces. Adhesive spreads easily and cleans with water while fresh. LATAPOXY 300 Adhesive is a factory-proportioned kit consisting of epoxy resin, hardener and chemical resistant silica filler. LATAPOXY 300 Adhesive can be used in interior and exterior (see limitations) walls and floors, wet and dry areas.
Rated 5 based on 1 product reviews
SPECTRALOCK® 2000 IG  image

SPECTRALOCK® 2000 IG

SPECTRALOCK® 2000 IG is a highly chemical resistant industrial grade epoxy grout for: ceramic tile, pavers, floor brick, packing house tile, and stone. SPECTRALOCK 2000 IG is supplied as factory proportioned kits consisting of epoxy resin, hardener, and chemical resistant silica filler.
Rated 5 based on 1 product reviews
220 Marble & Granite Mortar image

220 Marble & Granite Mortar

A fortified dry-set mortar specifically formulated to provide a one-step installation for large format ceramic tile, porcelain tile, marble and stone, including ungauged tiles or installing tiles on rough surface.
Rated 5 based on 1 product reviews
3701 Fortified Mortar Admix image

3701 Fortified Mortar Admix

LATICRETE® 3701 Fortified Mortar is a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. LATICRETE 3701 Fortified Mortar does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength. LATICRETE 3701 Fortified Mortar Bed is an approved substitute for LATICRETE 226 Thick Bed Mortar mixed with LATICRETE 3701 Mortar Admix.
Rated 5 based on 1 product reviews
SPARTACOTE™ Urethane Cement image

SPARTACOTE™ Urethane Cement

SPARTACOTE™ Urethane Cement ATS is a 4-part system consisting of a part A and part B liquid, part C filler and pigment pack.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Facades

HYDRO BAN®  image

HYDRO BAN®

HYDRO BAN® is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. HYDRO BAN is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.
Rated 5 based on 1 product reviews
3701 Fortified Mortar image

3701 Fortified Mortar

3701 Fortified Mortar is a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. LATICRETE 3701 Fortified Mortar does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength. 3701 Fortified Mortar Bed is an approved substitute for LATICRETE 226 Thick Bed Mortar mixed with 3701 Mortar Admix.
Rated 5 based on 1 product reviews
226 Thick Bed Mortar image

226 Thick Bed Mortar

LATICRETE® 226 Thick Bed Mortar is a factory prepared blend of carefully selected raw materials, portland cement and graded aggregates. LATICRETE 226 Thick Bed Mortar was designed for use with LATICRETE 3701 Mortar Admix to produce a latex portland cement mortar that has exceptional strength. LATICRETE 3701 Fortified Mortar Bed is an approved substitute for LATICRETE 226 Thick Bed Mortar mixed with LATICRETE 3701 Mortar Admix.
Rated 5 based on 1 product reviews
LATICRETE® 255 MultiMax™ image

LATICRETE® 255 MultiMax™

LATICRETE® 255 MultiMax™ is a patented, versatile polymer modified thin-set that provides maximum non-sag performance on walls, maximum build up of up to 3/4" (18 mm) without shrinkage for floors and maximum coverage due to its lightweight creamy smooth consistency. In addition, LATICRETE 255 MultiMax is reinforced with Kevlar® to provide maximum strength and durability. Mixes with water for maximum strength and performance. Inhibits the growth of stain-causing mold and mildew in substrates with Microban® antimicrobial product protection.
Rated 5 based on 1 product reviews
LATAPOXY® 310 Stone Adhesive image

LATAPOXY® 310 Stone Adhesive

LATAPOXY 310 Stone Adhesive is a two component, high strength epoxy adhesive, which is formulated for spot bonding fixing method of tile and stone installations on vertical surfaces. LATAPOXY 310 Stone Adhesive maintains its non-sag consistency at high temperatures up to 95°F (35°C).
Rated 5 based on 1 product reviews
LATASIL™ Sealant image

LATASIL™ Sealant

Latasil™ sealant is a high performance, one component, neutral cure, 100% silicone sealant designed for ceramic tile & stone applications.
Rated 5 based on 1 product reviews
PERMACOLOR® Grout image

PERMACOLOR® Grout

PERMACOLOR® Grout offers the maximum performance available in a cement-based grout, providing consistent color to resist stain-causing mold and mildew. PERMACOLOR Grout is easy to install '- just mix with water. PERMACOLOR Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose PERMACOLOR Grout.
Rated 5 based on 1 product reviews
1500 Sanded Grout image

1500 Sanded Grout

1500 Sanded Grout is a premium, factory prepared grout designed to be mixed with water. LATICRETE 1500 Sanded Grout is formulated from a blend of high strength portland cement, graded aggregates, polymers and color-fast pigments and provides a grout joint that is dense, hard and durable. For grout joint widths of 1/16" (1.5 mm) up to 3/8" (9 mm).
Rated 5 based on 1 product reviews
1776 Grout Enhancer image

1776 Grout Enhancer

Designed for use with 1500 Sanded Grout and 1600 Unsanded Grout, 1776 Grout Enhancer is used in place of water to provide a dense, colorfast grout joint that inhibits stain causing bacteria, mold and mildew growth with Microban®. Ideal for all interior and exterior grout applications.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Pools & Water Features

HYDRO BAN®  image

HYDRO BAN®

HYDRO BAN® is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. HYDRO BAN is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.
Rated 5 based on 1 product reviews
PERMACOLOR® Grout image

PERMACOLOR® Grout

PERMACOLOR® Grout offers the maximum performance available in a cement-based grout, providing consistent color to resist stain-causing mold and mildew. PERMACOLOR Grout is easy to install '- just mix with water. PERMACOLOR Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose PERMACOLOR Grout.
Rated 5 based on 1 product reviews
3701 Fortified Mortar image

3701 Fortified Mortar

3701 Fortified Mortar is a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength. 3701 Fortified Mortar Bed is an approved substitute for 226 Thick Bed Mortar mixed with 3701 Mortar Admix.
Rated 5 based on 1 product reviews
SPECTRALOCK® PRO Grout image

SPECTRALOCK® PRO Grout

SPECTRALOCK® PRO Grout is designed for use on ceramic tile, glass tile and stone applications, both residential and commercial. It can be used both interior and exterior on floors and walls. Ideal for re-grouting applications, SPECTRALOCK PRO Grout is perfect for swimming pools, fountains and other wet area applications.
Rated 5 based on 1 product reviews
SPECTRALOCK PRO Premium Grout image

SPECTRALOCK PRO Premium Grout

SPECTRALOCK PRO Premium Grout is a patented, high performance epoxy grout which offers excellent color uniformity, durability, stain protection, and beautiful, full grout joints in an easy-to-use, non-sag formula.>
Rated 5 based on 1 product reviews
254 Platinum Thin-Set Mortar image

254 Platinum Thin-Set Mortar

The ultimate one-step, polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, stone, quarry tile, pavers and brick. 254 Platinum, designed to just mix with water, has a long open time with unsurpassed adhesion and workability. 254 Platinum is a LATICRETE approved substitute for LATICRETE 211 Powder mixed with LATICRETE 4237 Latex Additive.
Rated 5 based on 1 product reviews
9235 Waterproofing Membrane image

9235 Waterproofing Membrane

9235 Waterproofing Membrane is a thin, load-bearing waterproofing designed specifically for the special requirements of ceramic tile, stone and brick installations. A self-curing liquid rubber polymer and a reinforcing fabric are quickly applied to form a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Industrial Applications

3701 Fortified Mortar image

3701 Fortified Mortar

3701 Fortified Mortar is a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. LATICRETE 3701 Fortified Mortar does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength. 3701 Fortified Mortar is an approved substitute for LATICRETE 226 Thick Bed Mortar mixed with 3701 Mortar Admix.
Rated 5 based on 1 product reviews
254 Platinum Thin-Set Mortar image

254 Platinum Thin-Set Mortar

The ultimate one-step, polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, stone, quarry tile, pavers and brick. 254 Platinum, designed to just mix with water, has a long open time with unsurpassed adhesion and workability. 254 Platinum is a LATICRETE approved substitute for LATICRETE 211 Powder mixed with LATICRETE 4237 Latex Additive.
Rated 5 based on 1 product reviews
HYDRO BAN®  image

HYDRO BAN®

HYDRO BAN® is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. HYDRO BAN is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.
Rated 5 based on 1 product reviews
LATAPOXY® 300 Adhesive image

LATAPOXY® 300 Adhesive

LATAPOXY® 300 Adhesive is a chemical resistant, epoxy adhesive that will bond to most sound, clean surfaces. Adhesive spreads easily and cleans with water while fresh. LATAPOXY 300 Adhesive is a factory-proportioned kit consisting of epoxy resin, hardener and chemical resistant silica filler. LATAPOXY 300 Adhesive can be used in interior and exterior (see limitations) walls and floors, wet and dry areas.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Steamrooms

3701 Fortified Mortar image

3701 Fortified Mortar

3701 Fortified Mortaris a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength. 3701 Fortified Mortar is an approved substitute for LATICRETE 226 Thick Bed Mortar mixed with 3701 Mortar Admix.
Rated 5 based on 1 product reviews
254 Platinum Thin-Set Mortar image

254 Platinum Thin-Set Mortar

The ultimate one-step, polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, stone, quarry tile, pavers and brick. 254 Platinum, designed to just mix with water, has a long open time with unsurpassed adhesion and workability. 254 Platinum is a LATICRETE approved substitute for LATICRETE 211 Powder mixed with LATICRETE 4237 Latex Additive.
Rated 5 based on 1 product reviews
HYDRO BAN®  image

HYDRO BAN®

HYDRO BAN® is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. HYDRO BAN is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.
Rated 5 based on 1 product reviews
PERMACOLOR® Grout image

PERMACOLOR® Grout

PERMACOLOR® Grout offers the maximum performance available in a cement-based grout, providing consistent color to resist stain-causing mold and mildew. PERMACOLOR Grout is easy to install '- just mix with water. PERMACOLOR Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose PERMACOLOR Grout.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Veterinarian/Animal Applications

LATASIL™ Sealant image

LATASIL™ Sealant

Latasil™ sealant is a high performance, one component, neutral cure, 100% silicone sealant designed for ceramic tile & stone applications.
Rated 5 based on 1 product reviews
3701 Fortified Mortar  image

3701 Fortified Mortar

3701 Fortified Mortar is a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength. 3701 Fortified Mortar is an approved substitute for LATICRETE 226 Thick Bed Mortar mixed with 3701 Mortar Admix.
Rated 5 based on 1 product reviews
254 Platinum Thin-Set Mortar image

254 Platinum Thin-Set Mortar

The ultimate one-step, polymer fortified, thin-set mortar for interior and exterior installation of ceramic tile, stone, quarry tile, pavers and brick. 254 Platinum, designed to just mix with water, has a long open time with unsurpassed adhesion and workability. 254 Platinum is a LATICRETE approved substitute for LATICRETE 211 Powder mixed with LATICRETE 4237 Latex Additive.
Rated 5 based on 1 product reviews
HYDRO BAN®  image

HYDRO BAN®

HYDRO BAN® is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. HYDRO BAN is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.
Rated 5 based on 1 product reviews
LATAPOXY® 300 Adhesive image

LATAPOXY® 300 Adhesive

LATAPOXY® 300 Adhesive is a chemical resistant, epoxy adhesive that will bond to most sound, clean surfaces. Adhesive spreads easily and cleans with water while fresh. LATAPOXY 300 Adhesive is a factory-proportioned kit consisting of epoxy resin, hardener and chemical resistant silica filler. LATAPOXY 300 Adhesive can be used in interior and exterior (see limitations) walls and floors, wet and dry areas.
Rated 5 based on 1 product reviews
SPECTRALOCK® 2000 IG  image

SPECTRALOCK® 2000 IG

SPECTRALOCK® 2000 IG is a highly chemical resistant industrial grade epoxy grout for: ceramic tile, pavers, floor brick, packing house tile, and stone. SPECTRALOCK 2000 IG is supplied as factory proportioned kits consisting of epoxy resin, hardener, and chemical resistant silica filler.
Rated 5 based on 1 product reviews
LATASIL™ Sealant image

LATASIL™ Sealant

LATASIL™ sealant is a high performance, one component, neutral cure, 100% silicone sealant designed for ceramic tile & stone applications.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Renovations & Remodeling

3701 Fortified Mortar image

3701 Fortified Mortar

3701 Fortified Mortar is a polymer fortified blend of carefully selected polymers, portland cement and graded aggregates. 3701 Fortified Mortar does not require the use of latex admix, you only need to add water to produce thick bed mortar with exceptional strength. 3701 Fortified Mortar is an approved substitute for LATICRETE 226 Thick Bed Mortar mixed with 3701 Mortar Admix.
Rated 5 based on 1 product reviews
HYDRO BAN®  image

HYDRO BAN®

HYDRO BAN® is a thin, load-bearing waterproofing and anti-fracture membrane that does not require the use of fabric in the field, coves or corners. HYDRO BAN is a single component self-curing liquid rubber polymer that forms a flexible, seamless waterproofing membrane that bonds to a wide variety of substrates including copper, steel, stainless steel and PVC plumbing fixtures.
Rated 5 based on 1 product reviews
PERMACOLOR® Grout image

PERMACOLOR® Grout

PERMACOLOR® Grout offers the maximum performance available in a cement-based grout, providing consistent color to resist stain-causing mold and mildew. PERMACOLOR Grout is easy to install '- just mix with water. PERMACOLOR Grout is ideal for floors and walls in both interior and exterior installations. When you must use a cement-based grout, choose PERMACOLOR Grout.
Rated 5 based on 1 product reviews
LATASIL™ Sealant image

LATASIL™ Sealant

Latasil™ sealant is a high performance, one component, neutral cure, 100% silicone sealant designed for ceramic tile & stone applications.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Find a Distributor

Find a Distributor

LATICRETE sells through Distributors who themselves maintain a network of dealers across North America. If you cannot find a listing for a Distributor near you, call the closest ones and ask how they can make product available to you in your local market area.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Architects

Leed Project Certification Assistant

Expedite your LEED Project Certification Process
* Product Letter Certification in Seconds
* All Associated GREENGUARD Certificates Included
* Map of Manufacturing Locations
Rated 5 based on 1 product reviews
Architectural Guidebook image

Architectural Guidebook

The web-based LATICRETE® Architectural Guidebook empowers design and specification professionals to create custom specifications based on industry standards for over 100 types of installations with just a few clicks of a mouse.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} STONETECH® Surface Care

STONETECH® BulletProof® Sealer image

STONETECH® BulletProof® Sealer

Features and Benefits

  • Advanced penetrating microbond protection - View Ad
  • Maximum protection against most stains
  • Makes cleaning stone easier
  • Preserves natural look
  • Water-based formula
  • Interior and exterior


Rated 5 based on 1 product reviews
STONETECH® Heavy Duty Sealer image

STONETECH® Heavy Duty Sealer

Features and Benefits

  • Advanced penetrating microbond protection
  • Heavy duty protection against most stains
  • Makes cleaning stone easier
  • Preserves natural look
  • Water-based formula
  • Interior and exterior


Rated 5 based on 1 product reviews
STONETECH® Stone, Tile & Grout Sealer image

STONETECH® Stone, Tile & Grout Sealer

Features and Benefits

  • Advanced protection against oil- and water-based stains
  • Can be applied to damp surfaces
  • Great for backsplashes and shower walls
  • Water-based formula


Rated 5 based on 1 product reviews
STONETECH® Impregnator Pro® Sealer image

STONETECH® Impregnator Pro® Sealer

Features and Benefits
  • Heavy duty protection against most stains
  • Original fluorochemical technology
  • Natural look
  • Solvent-based, interior and exterior
Rated 5 based on 1 product reviews
STONETECH® Quartz & Porcelain Tile Sealer image

STONETECH® Quartz & Porcelain Tile Sealer

STONETECH® Quartz & Porcelain Tile Sealer is designed to protect quartz, porcelain tile and medium to dense surfaces from oil, water and most stains, all while preserving the natural look of the surface. It can also be used as a pre-grout sealer.
Rated 5 based on 1 product reviews
STONETECH® Salt Water Resistant Sealer image

STONETECH® Salt Water Resistant Sealer

Features and Benefits
  • High performance protection against salt water damage
  • For natural stone and masonry surfaces around salt water pools
  • Protection against water-based stains
  • Preserves natural look
  • Easy-to-use, water-based formula
Rated 5 based on 1 product reviews
STONETECH® Heavy Duty Exterior Sealer image

STONETECH® Heavy Duty Exterior Sealer

Features and Benefits
  • Heavy duty protection against water-based stains
  • Natural look
  • Solvent-based, exterior use
Rated 5 based on 1 product reviews
STONETECH® Advanced Grout Sealer image

STONETECH® Advanced Grout Sealer

Features and Benefits
  • Maximum protection against stains
  • Keeps grout looking new
  • Apply only two hours after grouting
  • Great for tile countertops, floors, and walls
Rated 5 based on 1 product reviews
STONETECH® Heavy Duty Grout Sealer image

STONETECH® Heavy Duty Grout Sealer

Features and Benefits
  • Heavy duty protection against most stains
  • Protects grout and makes cleaning easier
  • Natural look
  • Water-based, low-solids coating
  • Interior and exterior
Rated 5 based on 1 product reviews
STONETECH® Grout Release image

STONETECH® Grout Release

Features and Benefits
  • Makes grout clean-up during installation easy
  • Prevents grout from staining stone
  • Water-based coating
  • Interior and exterior
Rated 5 based on 1 product reviews
STONETECH® Stain Protecting Grout Additive image

STONETECH® Stain Protecting Grout Additive

Features and Benefits
  • Grout and seal in one easy step - View Ad
  • Protects grout against stains
  • Wont affect grout color
  • Water-based
  • Professional grade
Rated 5 based on 1 product reviews
STONETECH® Revitalizer® Cleaner and Protector image

STONETECH® Revitalizer® Cleaner and Protector

Features and Benefits
  • Cleans common messes while reinforcing protection
  • Built-in sealer makes surfaces easier to clean
  • Gentle formula
  • Great for stone countertops and everywhere else
  • Available in Citrus or Cucumber scent
Rated 5 based on 1 product reviews
STONETECH® Stone & Tile Cleaner image

STONETECH® Stone & Tile Cleaner

Features and Benefits

  • Cleans everyday messes
  • Neutral, gentle formula
  • Great for countertops, stone and ceramic tile floors


Rated 5 based on 1 product reviews
STONETECH® Quartz & Tile Cleaner image

STONETECH® Quartz & Tile Cleaner

STONETECH® Quartz & Tile Cleaner is a ready to use daily cleaner designed to clean dust, dirt, spills and light stains from engineered stone and tile surfaces.
Rated 5 based on 1 product reviews
STONETECH® Stainless Steel Pro Cleaner image

STONETECH® Stainless Steel Pro Cleaner

Features and Benefits

  • Cleans and shines without streaking
  • Teflon® surface protector helps resist fingerprints and grease
  • For all stainless steel surfaces
  • Removes fingerprints, smudges, water spots, and oily residues
  • Will not scratch or change the color of stainless steel
  • No hard scrubbing or buffing needed
  • Professional grade


Rated 5 based on 1 product reviews
STONETECH® Mold & Mildew Stain Remover image

STONETECH® Mold & Mildew Stain Remover

Features and Benefits

  • Cleans away mold and mildew stains
  • Specially formulated for natural stone
  • Wont degrade stone or grout
  • Fresh, clean scent


Rated 5 based on 1 product reviews
STONETECH® Soap Scum Remover image

STONETECH® Soap Scum Remover

Features and Benefits

  • Removes stubborn soap scum, hard water stains, and dirt without scratching
  • Specially designed for use on sealed natural stone, ceramic and glass tile surfaces
  • Cleans and shines with ease
  • Fresh clean scent
  • Professional Grade


Rated 5 based on 1 product reviews
STONETECH® Oil Stain Remover image

STONETECH® Oil Stain Remover

Features and Benefits
  • Pulls out deep, set-in oil stains
  • Leaves no residue
  • Will not discolor stone
  • Easy to use
Rated 5 based on 1 product reviews
STONETECH DeepKlenz™ Cleaner image

STONETECH DeepKlenz™ Cleaner

STONETECH™ DeepKlenz™ Cleaner is formulated to easily power through and remove deep and stubborn grease, dirt, and food stains.
Rated 5 based on 1 product reviews
STONETECH® KlenzAll® Cleaner  image

STONETECH® KlenzAll® Cleaner

Features and Benefits

  • Powers through stubborn grease and soils
  • Safe on stone, will not etch
  • Professional strength, alkaline formula


Rated 5 based on 1 product reviews
STONETECH® Epoxy Grout Haze & Coating Stripper image

STONETECH® Epoxy Grout Haze & Coating Stripper

Features and Benefits
  • Professional strength formula
  • Removes tough coatings, lacquers, varnishes, and epoxy grout haze
  • Low odor and non-flammable
  • Easy to use, water-based formula
Rated 5 based on 1 product reviews
STONETECH® Restore™ Acidic Cleaner image

STONETECH® Restore™ Acidic Cleaner

Features and Benefits
  • Renews tile and grout
  • Cleans away hard water deposits, grout haze, efflorescence and soap scum
  • Professional strength, acidic formula
Rated 5 based on 1 product reviews
STONETECH® Stone Polish image

STONETECH® Stone Polish

Features and Benefits
  • Adds quick, brilliant shine to polished stone
  • No greasy film
  • Easy-to-use formula
  • Great for kitchen countertops and bathroom vanities
Rated 5 based on 1 product reviews
STONETECH® Enhancer Pro™ Sealer image

STONETECH® Enhancer Pro™ Sealer

Features and Benefits

  • Enriches color
  • Heavy duty protection against most stains
  • Solvent-based, interior and exterior applications


Rated 5 based on 1 product reviews
STONETECH® Enhancer & Sealer image

STONETECH® Enhancer & Sealer

Features and Benefits

  • Easier to use, water-based formula
  • Enriches color
  • Standard protection against most stains
  • Interior use


Rated 5 based on 1 product reviews
STONETECH® Semi Gloss Finish & Sealer image

STONETECH® Semi Gloss Finish & Sealer

Features and Benefits

  • Two-in-one formula leaves a light sheen and protects against stains
  • Easy-to-use, water-based formula
  • Interior use


Rated 5 based on 1 product reviews
STONETECH® High Gloss Finish & Sealer image

STONETECH® High Gloss Finish & Sealer

Features and Benefits

  • Two-in-one formula leaves a wet-look finish and protects against stains
  • Easy-to-use, water-based formula
  • Interior use


Rated 5 based on 1 product reviews
STONETECH® Honing Powders image

STONETECH® Honing Powders

Features and Benefits
  • Creates honed finishes
  • Sets up stone for polishing and shining
  • Different grits eliminate mild to deep scratches
  • Non-acidic
Rated 5 based on 1 product reviews
STONETECH® Polishing Powder image

STONETECH® Polishing Powder

Features and Benefits
  • Creates smooth, satin finish
  • Eliminates etch marks and light wear patterns
  • Non-acidic
Rated 5 based on 1 product reviews


password:  
Last Update: 2020-09-09