600 Single Panel Slider with Transom or Air Curtain
The 600 series window with Transom or Air Curtain is commonly specified for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your project, then add a transom, heated air curtain, or unheated fly fan depending on the climate/local code. Optional sidelights add visibility and light.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
275 Single Panel Slider with Transom or Air Curtain
Easily adapt the popular and economical 275 Series Window to different geographic zones by adding an air curtain, heated air curtain or solid glass transom. All configurations fit a common 4"w x 5" rough opening, making this an ideal solution for multi-unit operators in different geographic zones. Optional sidelights add visibility and light.
131 Bi-Parting Sliding Window
The 131 Bi-Parting Window is the perfect enhancement to the drive-thru concept, offering unobstructed views of customer and crew. This attractive and economical window is ideal for a drive-thru or walk up application. The large service opening is suitable for both large and small operations. It is available in two standard window heights, 37 3/4" H and 43 3/4" H.
Bump Out 10
This classic bump out design offers a panoramic view of cars and outside activity. Convenience is key with over four feet of inside usable counter space and a large 18"W x 23"H service opening. Available in manual or fully automatic electric operations, the Bump Out 10 is a practical choice for any business.
Bump Out 4
Featuring the largest service opening of any Bump Out style window, the Bump Out 4 is perfect for bulk orders, boxed groceries, case goods, and other large items. Panoramic visibility and inside counter space, combined with an attractive design, make this window ideal for a wide variety of applications.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
275 Single Panel Slider with Transom or Air Curtain
Easily adapt the popular and economical 275 Series Window to different geographic zones by adding an air curtain, heated air curtain or solid glass transom. All configurations fit a common 4"w x 5" rough opening, making this an ideal solution for multi-unit operators in different geographic zones. Optional sidelights add visibility and light.
275 Single Panel Slider with Low Profile Header
The 275 Low Profile has the same overall frame size as the 275 with a smaller header for more glass, less metal. The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.
600 Single Panel Slider with Transom or Air Curtain
The 600 series window with Transom or Air Curtain is commonly specified for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your project, then add a transom, heated air curtain, or unheated fly fan depending on the climate/local code. Optional sidelights add visibility and light.
550 Series - 1/4" Tempered Glazing
Perfect for walk-up applications, the 550 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy.
650 Series - 3/4" Insulated or Security Glazing
Perfect for walk-up applications, the 650 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy. Available with insulated or security glazing.
600 Single Panel Slider with Transom or Air Curtain
The 600 series window with Transom or Air Curtain is commonly specified for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your project, then add a transom, heated air curtain, or unheated fly fan depending on the climate/local code. Optional sidelights add visibility and light.
601 Security Drawer
The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.
603 Security Drawer
The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.
604 Bump Out Fixed Window with Security Drawer
The 604 with Service Drawer is the most secure service window available, specified by pharmacies, banks, convenience stores, and corrections projects. Comes with pre-wired speaker. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.
Large Security Drawer
Easily mount this secure transaction drawer thru a wall beneath a window. Includes a large transfer area for packages, bags, bottles, beverage cases and gallon containers. Ideal solution for convenience stores, pharmacies, corrections, dispensaries, financial institutions, government projects, or fast food restaurants in high risk areas.
Medium Security Drawer
Popular and affordable walk up security drawer solution. Easily mount this transaction drawer thru a wall beneath a window. Includes a large transfer area for packages, bags, back packs, beverages and more. Ideal solution for convenience stores, corrections, dispensaries, schools, and government buildings.
Small Security Drawer
Easily mount this security drawer thru a wall beneath a window. Includes a transfer area suitable for documents, currency, tickets, keys, or small packages. Used by schools, pharmacies, dispensaries, convenience stores, corrections, banks, stadiums, hotels and more.
Security Bar Set
Security Bars discourage break-in attempts that can result in theft and vandalism. They also prevent potential loss due to after-hour inventory shrinkage.
601 Security Drawer
The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.
603 Security Drawer
The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.
602 Bump Out Sliding Window with Security Drawer
The 602 Operable Window with Service Drawer gives operators the flexibility to transact face-to-face through the window, or to lock the window and serve through the drawer. Specified by restaurants in high-risk areas, pharmacies, banks, convenience stores, and corrections projects. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.
604 Bump Out Fixed Window with Security Drawer
The 604 with Service Drawer is the most secure service window available, specified by pharmacies, banks, convenience stores, and corrections projects. Comes with pre-wired speaker. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
Security Bar Set
Security Bars discourage break-in attempts that can result in theft and vandalism. They also prevent potential loss due to after-hour inventory shrinkage.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
Flushmount 3 Series
Featuring a large service opening, convenient frame size, and simple operation, the Flushmount 3 is ideal for any application. It is a visually appealing window perfect for either walk-up or drive-thru service.
Cut Sheet
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
275 Single Panel Slider with Low Profile Header
The 275 Low Profile has the same overall frame size as the 275 with a smaller header for more glass, less metal. The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
131 Bi-Parting Sliding Window
The 131 Bi-Parting Window is the perfect enhancement to the drive-thru concept, offering unobstructed views of customer and crew. This attractive and economical window is ideal for a drive-thru or walk up application. The large service opening is suitable for both large and small operations. It is available in two standard window heights, 37 3/4" H and 43 3/4" H.
550 Series - 1/4" Tempered Glazing
Perfect for walk-up applications, the 550 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
275 Single Panel Slider with Low Profile Header
The 275 Low Profile has the same overall frame size as the 275 with a smaller header for more glass, less metal. The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.
550 Series - 1/4" Tempered Glazing
Perfect for walk-up applications, the 550 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy.
650 Series - 3/4" Insulated or Security Glazing
Perfect for walk-up applications, the 650 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy. Available with insulated or security glazing.
Continuing Education
Transaction Windows: How to Specify the Right Pass Through or Ticket Window for the Application
1 AIA LU/HSW ( Learning Unit for Health, Safety, and Welfare)
Interested in a LUNCH & LEARN?
Contact ready@ready-acces.com and we'll supply lunch while you “Zoom in" to learn more about Ready Access products/resources for specifying
600 Single Panel Slider with Transom or Air Curtain
The 600 series window with Transom or Air Curtain is commonly specified for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your project, then add a transom, heated air curtain, or unheated fly fan depending on the climate/local code. Optional sidelights add visibility and light.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
275 Single Panel Slider with Transom or Air Curtain
Easily adapt the popular and economical 275 Series Window to different geographic zones by adding an air curtain, heated air curtain or solid glass transom. All configurations fit a common 4"w x 5" rough opening, making this an ideal solution for multi-unit operators in different geographic zones. Optional sidelights add visibility and light.
131 Bi-Parting Sliding Window
The 131 Bi-Parting Window is the perfect enhancement to the drive-thru concept, offering unobstructed views of customer and crew. This attractive and economical window is ideal for a drive-thru or walk up application. The large service opening is suitable for both large and small operations. It is available in two standard window heights, 37 3/4" H and 43 3/4" H.
131 Bi-parting Sliding window with Transom or Air Curtain
For a complete transaction window solution, pair the 131 with an AA300 Heated Air Curtain in cold climates or an AA100 unheated air curtain (fly fan) transom package in warm climates.
Cut Sheet - California Package
Bump Out 10
This classic bump out design offers a panoramic view of cars and outside activity. Convenience is key with over four feet of inside usable counter space and a large 18"W x 23"H service opening. Available in manual or fully automatic electric operations, the Bump Out 10 is a practical choice for any business.
Bump Out 4
Featuring the largest service opening of any Bump Out style window, the Bump Out 4 is perfect for bulk orders, boxed groceries, case goods, and other large items. Panoramic visibility and inside counter space, combined with an attractive design, make this window ideal for a wide variety of applications.
Bump Out 2
The original Ready Access Bump-out window design is recognized throughout the world. This classic Ready Access Bump Out design promotes visibility and personal contact by offering three-sided, 180 degree unobstructed view of cars and customers. It's narrow profile design helps it fit almost any building layout.
AA100 Unheated Air Curtain (Fly Fan)
The AA100 air curtain fly fan protects your operation and keeps staff comfortable when the window is open. Air flow deflects insects, car fumes & dust. It also helps prevent air conditioning loss. It is most commonly purchased with the window for a complete solution.
AA300 Heated Air Curtain
The AA300 air curtain protects your operation & makes staff more comfortable when the window is open.
In SUMMER mode, it satisfies health department codes for a fly fan, deflecting insects, car fumes, and dust.
In WINTER mode, the AA300 provides radiant heat for your operator.
Air flows on the outside of the window so the sound does not interfere with customer or staff communication. This also helps reduce HVAC air conditioning & heat loss. It can be mounted above any flush-mount window.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
275 Single Panel Slider with Transom or Air Curtain
Easily adapt the popular and economical 275 Series Window to different geographic zones by adding an air curtain, heated air curtain or solid glass transom. All configurations fit a common 4"w x 5" rough opening, making this an ideal solution for multi-unit operators in different geographic zones. Optional sidelights add visibility and light.
275 Single Panel Slider with Low Profile Header
The 275 Low Profile has the same overall frame size as the 275 with a smaller header for more glass, less metal. The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.
600 Single Panel Slider with Transom or Air Curtain
The 600 series window with Transom or Air Curtain is commonly specified for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your project, then add a transom, heated air curtain, or unheated fly fan depending on the climate/local code. Optional sidelights add visibility and light.
603 Walk Up/Ticket Window
The 603 Walk Up Transaction Window includes a speaker hole and deal tray for money or paper transactions. There is ample visibility without the risk of face to face contact. This unit is ideal for a wide variety of applications including: Amusement parks, banks, convenience stores, theaters, race tracks, sporting and concert venues, park districts and zoos.
550 Series - 1/4" Tempered Glazing
Perfect for walk-up applications, the 550 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy.
650 Series - 3/4" Insulated or Security Glazing
Perfect for walk-up applications, the 650 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy. Available with insulated or security glazing.
AA100 Unheated Air Curtain (Fly Fan)
The AA100 air curtain fly fan protects your operation and keeps staff comfortable when the window is open. Air flow deflects insects, car fumes & dust. It also helps prevent air conditioning loss. It is most commonly purchased with the window for a complete solution.
AA300 Heated Air Curtain
The AA300 air curtain protects your operation & makes staff more comfortable when the window is open.
In SUMMER mode, it satisfies health department codes for a fly fan, deflecting insects, car fumes, and dust.
In WINTER mode, the AA300 provides radiant heat for your operator. Air flows on the outside of the window so the sound does not interfere with customer or staff communication. This also helps reduce HVAC air conditioning & heat loss. It can be mounted above any flush-mount window.
600 Single Panel Slider with Transom or Air Curtain
The 600 series window with Transom or Air Curtain is commonly specified for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your project, then add a transom, heated air curtain, or unheated fly fan depending on the climate/local code. Optional sidelights add visibility and light.
601 Security Drawer
The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.
603 Security Drawer
The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.
602 Bump Out Sliding Window with Security Drawer
The 602 Operable Window with Service Drawer gives operators the flexibility to transact face-to-face through the window, or to lock the window and serve through the drawer. Specified by restaurants in high-risk areas, pharmacies, banks, convenience stores, and corrections projects. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.
604 Bump Out Fixed Window with Security Drawer
The 604 with Service Drawer is the most secure service window available, specified by pharmacies, banks, convenience stores, and corrections projects. Comes with pre-wired speaker. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.
603 Walk Up/Ticket Window
The 603 Walk Up Transaction Window includes a speaker hole and deal tray for money or paper transactions. There is ample visibility without the risk of face to face contact. This unit is ideal for a wide variety of applications including: Amusement parks, banks, convenience stores, theaters, race tracks, sporting and concert venues, park districts and zoos.
Fixed Window with Security Drawer or Deal Tray
A fixed window can be paired with the appropriate deal tray or security drawer to suit your project needs.
Large Security Drawer
Easily mount this secure transaction drawer thru a wall beneath a window. Includes a large transfer area for packages, bags, bottles, beverage cases and gallon containers. Ideal solution for convenience stores, pharmacies, corrections, dispensaries, financial institutions, government projects, or fast food restaurants in high risk areas.
Medium Security Drawer
Popular and affordable walk up security drawer solution. Easily mount this transaction drawer thru a wall beneath a window. Includes a large transfer area for packages, bags, back packs, beverages and more. Ideal solution for convenience stores, corrections, dispensaries, schools, and government buildings.
Small Security Drawer
Easily mount this security drawer thru a wall beneath a window. Includes a transfer area suitable for documents, currency, tickets, keys, or small packages. Used by schools, pharmacies, dispensaries, convenience stores, corrections, banks, stadiums, hotels and more.
Security Bar Set
Security Bars discourage break-in attempts that can result in theft and vandalism. They also prevent potential loss due to after-hour inventory shrinkage.
602 Bump Out Sliding Window with Security Drawer
The 602 Operable Window with Service Drawer gives operators the flexibility to transact face-to-face through the window, or to lock the window and serve through the drawer. Specified by restaurants in high-risk areas, pharmacies, banks, convenience stores, and corrections projects. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.
601 Security Drawer
The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.
603 Security Drawer
The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.
DTU Window Air Curtain Inside Mount
Designed specifically for drive-thru windows for employee well-being and to keep cold air, car fumes, and insects out. Chosen by both managers and restaurant designers who are concerned with protecting the comfort of the person working the window, and the safety of the food operation.
601 Security Drawer
The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.
603 Security Drawer
The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.
602 Bump Out Sliding Window with Security Drawer
The 602 Operable Window with Service Drawer gives operators the flexibility to transact face-to-face through the window, or to lock the window and serve through the drawer. Specified by restaurants in high-risk areas, pharmacies, banks, convenience stores, and corrections projects. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.
604 Bump Out Fixed Window with Security Drawer
The 604 with Service Drawer is the most secure service window available, specified by pharmacies, banks, convenience stores, and corrections projects. Comes with pre-wired speaker. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
Security Bar Set
Security Bars discourage break-in attempts that can result in theft and vandalism. They also prevent potential loss due to after-hour inventory shrinkage.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
Flushmount 3 Series
Featuring a large service opening, convenient frame size, and simple operation, the Flushmount 3 is ideal for any application. It is a visually appealing window perfect for either walk-up or drive-thru service.
Cut Sheet
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
275 Single Panel Slider with Low Profile Header
The 275 Low Profile has the same overall frame size as the 275 with a smaller header for more glass, less metal. The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.
603 Walk Up/Ticket Window
The 603 Walk Up Transaction Window includes a speaker hole and deal tray for money or paper transactions. There is ample visibility without the risk of face to face contact. This unit is ideal for a wide variety of applications including: Amusement parks, banks, convenience stores, theaters, race tracks, sporting and concert venues, park districts and zoos.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
131 Bi-Parting Sliding Window
The 131 Bi-Parting Window is the perfect enhancement to the drive-thru concept, offering unobstructed views of customer and crew. This attractive and economical window is ideal for a drive-thru or walk up application. The large service opening is suitable for both large and small operations. It is available in two standard window heights, 37 3/4" H and 43 3/4" H.
550 Series - 1/4" Tempered Glazing
Perfect for walk-up applications, the 550 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy.
603 Walk Up/Ticket Window
The 603 Walk Up Transaction Window includes a speaker hole and deal tray for money or paper transactions. There is ample visibility without the risk of face to face contact. This unit is ideal for a wide variety of applications including: Amusement parks, banks, convenience stores, theaters, race tracks, sporting and concert venues, park districts and zoos.
275 Single Panel Slider
For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.
275 Single Panel Slider with Low Profile Header
The 275 Low Profile has the same overall frame size as the 275 with a smaller header for more glass, less metal. The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.
550 Series - 1/4" Tempered Glazing
Perfect for walk-up applications, the 550 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy.
650 Series - 3/4" Insulated or Security Glazing
Perfect for walk-up applications, the 650 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy. Available with insulated or security glazing.
603 Walk Up/Ticket Window
The 603 Walk Up Transaction Window includes a speaker hole and deal tray for money or paper transactions. There is ample visibility without the risk of face to face contact. This unit is ideal for a wide variety of applications including: Amusement parks, banks, convenience stores, theaters, race tracks, sporting and concert venues, park districts and zoos.
275 & 131 Restriction Panel
The restriction panel can be used on windows already installed in the field to restrict the service opening for health code or security requirements and it can also be factory-installed prior to shipping.
Cut Sheet - California Package
AA100 Unheated Air Curtain Fly Fan
The AA100 air curtain fly fan protects your operation and keeps staff comfortable when the window is open. Air flow deflects insects, car fumes & dust. It also helps prevent air conditioning loss. It is most commonly purchased with the window for a complete solution.