Pass Thru Transaction Windows & Air Curtains

CONTACT INFO

COMPANY OVERVIEW

Your go-to source for drive-thru / pass-thru windows and air curtains. Trusted market leader for nearly 40 years, specified by the largest chains worldwide. Patented design, 5-10 day lead time on standard windows, and energy-efficient initiatives including the only NFRC certified pass-thru. Please call or browse our website for available configurations, including west-coast restricted service-opening models, hurricane-rated designs, and bullet resistant transaction systems.

ALL PRODUCTS

{{this.show}} {{this.hide}} Continuing Education

Continuing Education Courses image

Continuing Education Courses

Transaction Windows: How to Specify the Right Pass Through or Ticket Window for the Application

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Restaurant

600 Single Panel Slider image

600 Single Panel Slider

The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.


Cut Sheet



Rated 5 based on 1 product reviews
600 Single Panel Slider with Transom or Air Curtain image

600 Single Panel Slider with Transom or Air Curtain

The 600 series window with Transom or Air Curtain is commonly specified for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your project, then add a transom, heated air curtain, or unheated fly fan depending on the climate/local code. Optional sidelights add visibility and light.


Cut Sheet



Rated 5 based on 1 product reviews
275 Single Panel Slider image

275 Single Panel Slider

For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.


Cut Sheet


Rated 5 based on 1 product reviews
275 Single Panel Slider with Transom or Air Curtain image

275 Single Panel Slider with Transom or Air Curtain

Easily adapt the popular and economical 275 Series Window to different geographic zones by adding an air curtain, heated air curtain or solid glass transom. All configurations fit a common 4"w x 5" rough opening, making this an ideal solution for multi-unit operators in different geographic zones. Optional sidelights add visibility and light.


Cut Sheet


Rated 5 based on 1 product reviews
131 Bi-Parting Sliding Window image

131 Bi-Parting Sliding Window

The 131 Bi-Parting Window is the perfect enhancement to the drive-thru concept, offering unobstructed views of customer and crew. This attractive and economical window is ideal for a drive-thru or walk up application. The large service opening is suitable for both large and small operations. It is available in two standard window heights, 37 3/4" H and 43 3/4" H.


Cut Sheet


Rated 5 based on 1 product reviews
131 Bi-parting Sliding window with Transom or Air Curtain image

131 Bi-parting Sliding window with Transom or Air Curtain

For a complete transaction window solution, pair the 131 with an AA300 Heated Air Curtain in cold climates or an AA100 unheated air curtain (fly fan) transom package in warm climates.


Cut Sheet




Rated 5 based on 1 product reviews
Bump Out 10 image

Bump Out 10

This classic bump out design offers a panoramic view of cars and outside activity. Convenience is key with over four feet of inside usable counter space and a large 18"W x 23"H service opening. Available in manual or fully automatic electric operations, the Bump Out 10 is a practical choice for any business.


Cut Sheet


Rated 5 based on 1 product reviews
Bump Out 4 image

Bump Out 4

Featuring the largest service opening of any Bump Out style window, the Bump Out 4 is perfect for bulk orders, boxed groceries, case goods, and other large items. Panoramic visibility and inside counter space, combined with an attractive design, make this window ideal for a wide variety of applications.


Cut Sheet


Rated 5 based on 1 product reviews
AA100 Unheated Air Curtain  (Fly Fan) image

AA100 Unheated Air Curtain (Fly Fan)

The AA100 air curtain fly fan protects your operation and keeps staff comfortable when the window is open. Air flow deflects insects, car fumes & dust. It also helps prevent air conditioning loss. It is most commonly purchased with the window for a complete solution.


Cut Sheet



Rated 5 based on 1 product reviews
AA300 Heated Air Curtain image

AA300 Heated Air Curtain

The AA300 air curtain protects your operation & makes staff more comfortable when the window is open.


In SUMMER mode, it satisfies health department codes for a fly fan, deflecting insects, car fumes, and dust.


In WINTER mode, the AA300 provides radiant heat for your operator.
Air flows on the outside of the window so the sound does not interfere with customer or staff communication. This also helps reduce HVAC air conditioning & heat loss. It can be mounted above any flush-mount window.


Cut Sheet


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Concession/Ticket/Parks/Food Truck

275 Single Panel Slider image

275 Single Panel Slider

For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.


Cut Sheet


Rated 5 based on 1 product reviews
275 Single Panel Slider with Transom or Air Curtain image

275 Single Panel Slider with Transom or Air Curtain

Easily adapt the popular and economical 275 Series Window to different geographic zones by adding an air curtain, heated air curtain or solid glass transom. All configurations fit a common 4"w x 5" rough opening, making this an ideal solution for multi-unit operators in different geographic zones. Optional sidelights add visibility and light.


Cut Sheet



Rated 5 based on 1 product reviews
275 Single Panel Slider with Low Profile Header image

275 Single Panel Slider with Low Profile Header

The 275 Low Profile has the same overall frame size as the 275 with a smaller header for more glass, less metal. The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.





Rated 5 based on 1 product reviews
600 Single Panel Slider image

600 Single Panel Slider

The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.


Cut Sheet



Rated 5 based on 1 product reviews
600 Single Panel Slider with Transom or Air Curtain image

600 Single Panel Slider with Transom or Air Curtain

The 600 series window with Transom or Air Curtain is commonly specified for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your project, then add a transom, heated air curtain, or unheated fly fan depending on the climate/local code. Optional sidelights add visibility and light.


Cut Sheet


Rated 5 based on 1 product reviews
603 Walk Up/Ticket Window image

603 Walk Up/Ticket Window

The 603 Walk Up Transaction Window includes a speaker hole and deal tray for money or paper transactions. There is ample visibility without the risk of face to face contact. This unit is ideal for a wide variety of applications including: Amusement parks, banks, convenience stores, theaters, race tracks, sporting and concert venues, park districts and zoos.




Rated 5 based on 1 product reviews
550 Series - 1/4

550 Series - 1/4" Tempered Glazing

Perfect for walk-up applications, the 550 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy.


Cut Sheet



Rated 5 based on 1 product reviews
650 Series - 3/4

650 Series - 3/4" Insulated or Security Glazing

Perfect for walk-up applications, the 650 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy. Available with insulated or security glazing.


Cut Sheet



Rated 5 based on 1 product reviews
AA100 Unheated Air Curtain  (Fly Fan) image

AA100 Unheated Air Curtain (Fly Fan)

The AA100 air curtain fly fan protects your operation and keeps staff comfortable when the window is open. Air flow deflects insects, car fumes & dust. It also helps prevent air conditioning loss. It is most commonly purchased with the window for a complete solution.


Cut Sheet



Rated 5 based on 1 product reviews
AA300 Heated Air Curtain image

AA300 Heated Air Curtain

The AA300 air curtain protects your operation & makes staff more comfortable when the window is open.

In SUMMER mode, it satisfies health department codes for a fly fan, deflecting insects, car fumes, and dust.

In WINTER mode, the AA300 provides radiant heat for your operator. Air flows on the outside of the window so the sound does not interfere with customer or staff communication. This also helps reduce HVAC air conditioning & heat loss. It can be mounted above any flush-mount window.


Cut Sheet


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Security

600 Single Panel Slider image

600 Single Panel Slider

The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.


Cut Sheet



Rated 5 based on 1 product reviews
600 Single Panel Slider with Transom or Air Curtain image

600 Single Panel Slider with Transom or Air Curtain

The 600 series window with Transom or Air Curtain is commonly specified for its quality construction, energy efficiency, security, and adaptability to site-specific needs. Choose the appropriate glass for your project, then add a transom, heated air curtain, or unheated fly fan depending on the climate/local code. Optional sidelights add visibility and light.


Cut Sheet


Rated 5 based on 1 product reviews
601 Service Drawer image

601 Service Drawer

The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.


Cut Sheet


Rated 5 based on 1 product reviews
603 Service Drawer image

603 Service Drawer

The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.


Cut Sheet


Rated 5 based on 1 product reviews
602 Bump Out Sliding Window with Service Drawer image

602 Bump Out Sliding Window with Service Drawer

The 602 Operable Window with Service Drawer gives operators the flexibility to transact face-to-face through the window, or to lock the window and serve through the drawer. Specified by restaurants in high-risk areas, pharmacies, banks, convenience stores, and corrections projects. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.


Cut Sheet


Rated 5 based on 1 product reviews
602 Bump out with No Drawer image

602 Bump out with No Drawer

Introducing the only completely modular bumpout security drive-thru system designed to meet your specific security needs.


Cut Sheet



Rated 5 based on 1 product reviews
604 Bump Out Fixed Window with Service Drawer image

604 Bump Out Fixed Window with Service Drawer

The 604 with Service Drawer is the most secure service window available, specified by pharmacies, banks, convenience stores, and corrections projects. Comes with pre-wired speaker. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.


Cut Sheet


Rated 5 based on 1 product reviews
603 Walk Up/Ticket Window image

603 Walk Up/Ticket Window

The 603 Walk Up Transaction Window includes a speaker hole and deal tray for money or paper transactions. There is ample visibility without the risk of face to face contact. This unit is ideal for a wide variety of applications including: Amusement parks, banks, convenience stores, theaters, race tracks, sporting and concert venues, park districts and zoos.


Cut Sheet


Rated 5 based on 1 product reviews
Fixed Window with Security Drawer or Deal Tray image

Fixed Window with Security Drawer or Deal Tray

A fixed window can be paired with the appropriate deal tray or security drawer to suit your project needs.


Cut Sheet




Rated 5 based on 1 product reviews
Large Security Drawer image

Large Security Drawer

Easily mount this secure transaction drawer thru a wall beneath a window. Includes a large transfer area for packages, bags, bottles, beverage cases and gallon containers. Ideal solution for convenience stores, pharmacies, corrections, dispensaries, financial institutions, government projects, or fast food restaurants in high risk areas.


Cut Sheet



Rated 5 based on 1 product reviews
Small Security Drawer image

Small Security Drawer

Easily mount this security drawer thru a wall beneath a window. Includes a transfer area suitable for documents, currency, tickets, keys, or small packages. Used by schools, pharmacies, dispensaries, convenience stores, corrections, banks, stadiums, hotels and more.


Cut Sheet



Rated 5 based on 1 product reviews
Security Bar Set image

Security Bar Set

Security Bars discourage break-in attempts that can result in theft and vandalism. They also prevent potential loss due to after-hour inventory shrinkage.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Hurricane

600 Single Panel Slider image

600 Single Panel Slider

The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.


Cut Sheet


Rated 5 based on 1 product reviews
602 Bump Out Sliding Window with Service Drawer image

602 Bump Out Sliding Window with Service Drawer

The 602 Operable Window with Service Drawer gives operators the flexibility to transact face-to-face through the window, or to lock the window and serve through the drawer. Specified by restaurants in high-risk areas, pharmacies, banks, convenience stores, and corrections projects. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.


Cut Sheet


Rated 5 based on 1 product reviews
602 Bump out with No Drawer image

602 Bump out with No Drawer

Introducing the only completely modular bumpout security drive-thru system designed to meet your specific security needs.


Cut Sheet

Rated 5 based on 1 product reviews
601 Service Drawer image

601 Service Drawer

The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.


Cut Sheet

Rated 5 based on 1 product reviews
603 Service Drawer image

603 Service Drawer

The stainless steel transaction drawer allows for the secure transfer of goods and currency without the risk of personal contact. A large 18-5/16"W x 9-1/2"H x 14-9/32" Deep transfer area is large enough for a case of soft drinks while the money clip and change cup allow for the convenient handling of money. The drawer automatically locks when closed and has a manual latch lock to prevent break-ins when the facility is closed. Features level 3 bullet resistance protection.


Cut Sheet


Rated 5 based on 1 product reviews
DTU Window Air Curtain Inside Mount image

DTU Window Air Curtain Inside Mount

Designed specifically for drive-thru windows for employee well-being and to keep cold air, car fumes, and insects out. Chosen by both managers and restaurant designers who are concerned with protecting the comfort of the person working the window, and the safety of the food operation.


Cut Sheet


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Pharmacy

Insulated or Bullet Resistant Security Window for Pharmacy/Bank/High Risk Service Areas image

Insulated or Bullet Resistant Security Window for Pharmacy/Bank/High Risk Service Areas - 601/603 Series

Perfect for Pharmacies, Fast Food, Walk-up, Interior Office and More. Used by the Worlds Top Brands.


Cut Sheet


Rated 5 based on 1 product reviews
602 Bump Out Sliding Window with Service Drawer image

602 Bump Out Sliding Window with Service Drawer

The 602 Operable Window with Service Drawer gives operators the flexibility to transact face-to-face through the window, or to lock the window and serve through the drawer. Specified by restaurants in high-risk areas, pharmacies, banks, convenience stores, and corrections projects. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.


Cut Sheet




Rated 5 based on 1 product reviews
604 Bump Out Fixed Window with Service Drawer image

604 Bump Out Fixed Window with Service Drawer

The 604 with Service Drawer is the most secure service window available, specified by pharmacies, banks, convenience stores, and corrections projects. Comes with pre-wired speaker. The frame “bumps out" from the building to create architectural interest from the exterior. From the interior, operators enjoy a large interior stainless steel shelf space for staging.


Cut Sheet


Rated 5 based on 1 product reviews
275 Single Panel Slider image

275 Single Panel Slider

For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.


Cut Sheet


Rated 5 based on 1 product reviews
275 Single Panel Slider with Low Profile Header image

275 Single Panel Slider with Low Profile Header

The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.


Cut Sheet


Rated 5 based on 1 product reviews
Security Bar Set image

Security Bar Set

Security Bars discourage break-in attempts that can result in theft and vandalism. They also prevent potential loss due to after-hour inventory shrinkage.


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Scale House/Parking Garage/Guard Shack/Car Wash

275 Single Panel Slider image

275 Single Panel Slider

For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.


Cut Sheet


Rated 5 based on 1 product reviews
600 Single Panel Slider image

600 Single Panel Slider

The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.


Cut Sheet



Rated 5 based on 1 product reviews
Flushmount 3 Series image

Flushmount 3 Series

Featuring a large service opening, convenient frame size, and simple operation, the Flushmount 3 is ideal for any application. It is a visually appealing window perfect for either walk-up or drive-thru service.


Cut Sheet



Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Office/School/Dist Center

275 Single Panel Slider image

275 Single Panel Slider

For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.


Cut Sheet


Rated 5 based on 1 product reviews
275 Single Panel Slider with Low Profile Header image

275 Single Panel Slider with Low Profile Header

The 275 Low Profile has the same overall frame size as the 275 with a smaller header for more glass, less metal. The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.


Cut Sheet


Rated 5 based on 1 product reviews
131 Restriction Panel image

131 Restriction Panel

The restriction panel can be used on windows already installed in the field to restrict the service opening for health code or security requirements and it can also be factory-installed prior to shipping.




Rated 5 based on 1 product reviews
603 Walk Up/Ticket Window image

603 Walk Up/Ticket Window

The 603 Walk Up Transaction Window includes a speaker hole and deal tray for money or paper transactions. There is ample visibility without the risk of face to face contact. This unit is ideal for a wide variety of applications including: Amusement parks, banks, convenience stores, theaters, race tracks, sporting and concert venues, park districts and zoos.


Cut Sheet


Rated 5 based on 1 product reviews
600 Single Panel Slider image

600 Single Panel Slider

The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.


Cut Sheet



Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Medical Office/Hospital

275 Single Panel Slider image

275 Single Panel Slider

For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.


Cut Sheet


Rated 5 based on 1 product reviews
275 Single Panel Slider with Low Profile Header image

275 Single Panel Slider with Low Profile Header

The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.


Cut Sheet


Rated 5 based on 1 product reviews
131 Bi-Parting Sliding Window image

131 Bi-Parting Sliding Window

The 131 Bi-Parting Window is the perfect enhancement to the drive-thru concept, offering unobstructed views of customer and crew. This attractive and economical window is ideal for a drive-thru or walk up application. The large service opening is suitable for both large and small operations. It is available in two standard window heights, 37 3/4" H and 43 3/4" H.


Cut Sheet


Rated 5 based on 1 product reviews
550 Series  - 1/4

550 Series - 1/4" Tempered Glazing

Perfect for walk-up applications, the 550 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy.


Cut Sheet


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Stadium

603 Walk Up/Ticket Window image

603 Walk Up/Ticket Window

The 603 Walk Up Transaction Window includes a speaker hole and deal tray for money or paper transactions. There is ample visibility without the risk of face to face contact. This unit is ideal for a wide variety of applications including: Amusement parks, banks, convenience stores, theaters, race tracks, sporting and concert venues, park districts and zoos.


Cut Sheet


Rated 5 based on 1 product reviews
275 Single Panel Slider image

275 Single Panel Slider

For retail operators who want to get an edge on their competition by offering customers convenient, face-to-face service, the 275 Single Panel Slider is perfect. Ideal for fast food, walk-up service, and many other applications.


Cut Sheet


Rated 5 based on 1 product reviews
275 Single Panel Slider with Low Profile Header image

275 Single Panel Slider with Low Profile Header

The 275 Low Profile has the same overall frame size as the 275 with a smaller header for more glass, less metal. The low profile header makes this unit ideal for interior use or applications where maximum visibility is needed.


Cut Sheet


Rated 5 based on 1 product reviews
600 Single Panel Slider image

600 Single Panel Slider

The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.


Cut Sheet



Rated 5 based on 1 product reviews
550 Series - 1/4

550 Series - 1/4" Tempered Glazing

Perfect for walk-up applications, the 550 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy.


Cut Sheet



Rated 5 based on 1 product reviews
650 Series - 3/4

650 Series - 3/4" Insulated or Security Glazing

Perfect for walk-up applications, the 650 features two service openings in one window. There is a fixed center pane with two independently operating panels that slide toward the center. Ideal for concessions, tickets, food trucks, or interior office and pharmacy. Available with insulated or security glazing.


Cut Sheet



Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Movie Theater

603 Walk Up/Ticket Window image

603 Walk Up/Ticket Window

The 603 Walk Up Transaction Window includes a speaker hole and deal tray for money or paper transactions. There is ample visibility without the risk of face to face contact. This unit is ideal for a wide variety of applications including: Amusement parks, banks, convenience stores, theaters, race tracks, sporting and concert venues, park districts and zoos.


Cut Sheet


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} California Health Code

West Coast Window image

West Coast Window

For areas in California where service opening restrictions apply and health codes require a fly fan, this is the window that will fit all your needs.


Cut Sheet


Rated 5 based on 1 product reviews
600 Single Panel Slider image

600 Single Panel Slider

The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.


Cut Sheet


Rated 5 based on 1 product reviews
600 Series w/ Restricted Openings image

600 Series w/ Restricted Openings

The 600 series window is specified by many large chains for it's quality construction and adaptability to site-specific needs.


Rated 5 based on 1 product reviews
275 & 131 Restriction Panel image

275 & 131 Restriction Panel

The restriction panel can be used on windows already installed in the field to restrict the service opening for health code or security requirements and it can also be factory-installed prior to shipping.


Rated 5 based on 1 product reviews
131 E w/ Integrated AA100 Fly Fan image

131 E w/ Integrated AA100 Fly Fan

The 131 Bi-Parting Window is the perfect enhancement to the drive-thru concept, offering unobstructed views of customer and crew.


Cut Sheet



Rated 5 based on 1 product reviews
AA100 Unheated Air Curtain Fly Fan image

AA100 Unheated Air Curtain Fly Fan

The AA100 air curtain fly fan protects your operation and keeps staff comfortable when the window is open. Air flow deflects insects, car fumes & dust. It also helps prevent air conditioning loss. It is most commonly purchased with the window for a complete solution.


Cut Sheet


Rated 5 based on 1 product reviews


password:  
Last Update: 2020-10-06