CONTACT INFO
2111 34th Way
Largo, FL 33771
Phone: 727-536-1924
Fax: 727-539-6314
CONTENT
COMPANY OVERVIEW
For nearly two decades, SECO SOUTH has been the designer's choice for cable railing systems. Our cable railing systems have been specified by design firms all over the world on projects such as The Houston Astrodome, Bank One Ballpark, Florida Aquarium, Philips Arena and Gold's Gym just to name a few.
Why do designers choose our systems?
- Economical
- Extremely transparent
- Made from type 316 stainless steel
- Last for many years with very low maintanence
ALL PRODUCTS
{{this.show}} {{this.hide}} Handrails & Guardrails
Aluminum Post Stainless Steel Cable Railing - System AP1-2000
|
Stainless Steel Cable Handrail - System FB1-2000
|
Stainless Steel Cable Handrail - System FB3-2000
|
Stainless Steel Cable Handrail - System SP1-2000
|
Stainless Steel Cable Handrail - System VC1-2000
|
Glass Handrails Panel - System SPG2-2000
|
Glass Panel & Stainless Steel Cable Handrail - System SPG1-2000
|
Stainless Steel Q Line Handrail - System DL1-2000
|
Stainless Steel Q Line Handrail - System SL1-2000
|
{{this.show}} {{this.hide}} Decorative Cable Systems
Shelving, Shelf Support - System 2000
Seco South's decorative cable systems will add a touch of elegance to any decor. Our cable systems are used in a variety of commercial and residential projects.
All of our shelving systems use a 1/8" diameter cable for maximum strength and stability. The cable assemblies are stainless steel while all of the ceiling, floor, wall and shelf support attachments are in electroless nickel is the standard finish, but they are also available in a black, red, blue, and clear anodized finish.
The shelves are available in glass and wood in either a 3/8" or 1/2" thickness. The depth of the shelves are available in both 8" or 12".
All of our shelving systems use a 1/8" diameter cable for maximum strength and stability. The cable assemblies are stainless steel while all of the ceiling, floor, wall and shelf support attachments are in electroless nickel is the standard finish, but they are also available in a black, red, blue, and clear anodized finish.
The shelves are available in glass and wood in either a 3/8" or 1/2" thickness. The depth of the shelves are available in both 8" or 12".
Signage - System 2000-20
This system uses a leveling device at one end and a swageless fork at the opposite end. The leveling device is fastened to the ceiling and the fork attaches to the sign by drilling holes in the sign and attaching the fork with a clevis pin. The fork will accomodate up to a 1/4" sign thickness.
Trellis - System 2000-60
Seco South's cable trellis systems are a perfect solution for supporting foliage or as a decorative statement for any building. These systems can be fastened horizontally or vertically to any type of wall or structure. The all-stainless steel construction makes these systems environmentally safe for foliage and other plant life as well as impervious to salt air and additives sometimes used in sprinkler systems.
Window Treatment - System 2000-40
Our window treatment systems provide an elegant and unique way to provide support for light-weight curtains. The systems also work well for light-weight shower curtains or support for fabric room dividers.
{{this.show}} {{this.hide}} Cable Handrail Assemblies
Stainless Steel Handrail & Guardrail Cable - System 2000
For over a decade Seco South has been the leader in cable handrail systems These unique systems offer the designer a whole new approach to interior and exterior railing design capabilities. Our cable railing systems are used on commercial and residential projects all over the world. The incredible transparency as well as the extremely low maintenance is what set these systems apart from other obtrusive and high maintenance railing systems
Our handrail systems satisfy existing code requirements for use nationwide for horizontal or vertical handrail designs.
Our handrail systems satisfy existing code requirements for use nationwide for horizontal or vertical handrail designs.
Vertical Cable Infill Systems Vertical Cable Railing - UCI 2000
This is a welded railing frame system designed for bolt in or core drilled applications. The vertical balusters are made of 3/8" x 1 1/2" stainless steel flat bar and the horizontal component of the system is a 1 1/2" u-channel. The handrail is a 1 1/2" diameter stainless steel. A #320 non-directional satin finish is standard but other finishes as well as powder coating are also available.
Design Tips for Railings
Stainless Steel Cable Handrail System - Customization Guidelines
Stainless Steel Handrail/guardrail systems require special engineering and tension to redirect a load impact. Please adhere to the following guidelines to assure a safe, durable and an aesthetically appealing stainless steel handrail/guardrail that will last for years. Some special finishes are available upon request.
TERMINATING POSTS
Stainless Steel Handrail/guardrail systems require special engineering and tension to redirect a load impact. Please adhere to the following guidelines to assure a safe, durable and an aesthetically appealing stainless steel handrail/guardrail that will last for years. Some special finishes are available upon request.
TERMINATING POSTS
|
{{this.show}} {{this.hide}} Rigging
Nitronic 50 Rod - System 2000
In addition to our tie bar systems manufactured from a type 316L bar stock, we also offer Nitronic 50 Tie Rod systems for applications requiring even higher break strengths and corrosion resistance. Nitronic 50 is a solid tendon of high strength austenitiic 22-13-5alloy stainless steel.
Tie Bar Fittings
Seco South uses only the highest quality of Type 316L stainless steel bar stock to manufacture our tie bar assemblies. Bar stock is manufactured in lengths ranging from 10 - 12 ft depending on the diameter required. For tie bar assemblies that require longer lengths, a tie bar connector is used to join multiple sections together. The completed assembly is available in a polished or satin finish.
The tie bar range has been specifically developed for the needs of modern architectural applications. Seco South offers a range of threaded tie bars that match the quality and appearance of our long established range of rigging equipment. We manufacture complete tie rod assemblies ranging from a 1/4" diametero up to 1 3/8" diameter.
The tie bar range has been specifically developed for the needs of modern architectural applications. Seco South offers a range of threaded tie bars that match the quality and appearance of our long established range of rigging equipment. We manufacture complete tie rod assemblies ranging from a 1/4" diametero up to 1 3/8" diameter.
Last Update: 2020-03-13

