PRODUCTS RELATED TO YOUR SEARCH
COMPANY OVERVIEW
ALL PRODUCTS

Interior  

Stop scuffs before they start with Scuff Tuff™ Interior Waterbased Enamel. Its advanced scuff resistance maintains an attractive finish in high-traffic areas and resists burnishing, even after frequent washing. Scuff Tuff™ is the easy choice for areas exposed to hard treatment.

 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Professional painters have it all with ProMar® 200 Zero VOC Interior Latex Paint. A complete professional line that not only has zero VOCs, but is also available in six sheens and every color. All while delivering maximum productivity with exceptional durability and touch up. And now, the flat sheen has improved hide and durability, and meets MPI certification.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Sherwin-Williams Emerald® paint and primer in one with advanced stain blocking technology delivers best-in-class overall performance. To ensure a beautiful, smooth finish and stunning color for years to come, use our finest paint ever. Emerald prevents stains from penetrating, offers maximum resistance to water streaking and spotting, features truly remarkable hide and covers dark colors. With exceptional coverage and washability, it's perfect for any paint job. Now Available: Emerald Interior flat finish with excellent washability. Emerald is available in four sheens, including a technologically advanced flat finish that offers the same washability, durability and burnish resistance as the matte or glossier sheens. The flat finish hides minor drywall imperfections while providing a washable, rich look. With Emerald Interior Flat, there is no need to sacrifice performance for appearance. Matte and Satin finishes are now available in a high hiding accent base, formulated to boost hiding power and deliver truer colors in fewer coats. *This product contains agents which inhibit the growth of mold and mildew on the surface of this paint film.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Looking for an exceptional finish? Emerald® Designer Edition™ paint combines the luxury of a smooth, uniform finish with our best hide yet. Emerald® Designer Edition™ comes in 200 colors, including brighter, cleaner whites, exclusive to select paint lines. Our finest interior paint and primer in one is the perfect choice for giving walls a virtually flawless appearance. *Exclusive colors available in select products only.

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

For best-in-class performance on your doors, trim and cabinets use our latest technological breakthrough. Emerald® Interior/Exterior Urethane Trim Enamel delivers the smooth, uniform finish of an oil-based enamel with the convenience of a waterbased formula. For exterior applications, this exceptional all-around performer delivers durability, gloss and color retention, while resisting yellowing. For interior applications, its easy to apply and delivers excellent hardness, adhesion, and a silky-smooth uniform finish.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

SuperPaint Interior Latex Paint is paint professionals look for when a job calls for a rich, beautiful appearance, quality performance, as well as time and material savings, It goes on fast, provides excellent hide, quick cleanup, and easy touchup.

Rated 5 based on 1 product reviews
VIDEOS

Help improve indoor air quality one coat at a time. Thanks to innovative technology and a zero VOC formula, SuperPaint® with Air Purifying Technology* contributes to better indoor air quality by reducing VOC levels from potential sources like carpet, cabinets and fabrics. It also helps rooms stay fresher, longer, with odor eliminating technology that breaks down unwanted household odors. Available in a wide variety of colors, including 540 inspiring hues from the Living Well™ collection. SuperPaint® with Air Purifying Technology is a super simple choice for the well being of your home.*The length of time SuperPaint® with Air Purifying Technology Interior Acrylic Latex actively reduces odors and formaldehyde depends on the concentration, the frequency of exposure and the amount of painted surface area.

 

Rated 5 based on 1 product reviews
VIDEOS

Keep your walls sanitized 24/7 with the bacteria-fighting power of SuperPaint® with Sanitizing Technology*. This durable paint goes on fast and provides ongoing antibacterial action day and night to prevent the spread of harmful bacteria on painted surfaces. Available in 540 inspiring hues from the Living Well™ collection. SuperPaint® with Sanitizing Technology is a super simple choice for the well being of your home.*EPA registered paint that kills 99.9% of Staph (Staphylococcus aureus), E. coli (Escherichia coli), MRSA (Methicillin-resistant Staphylococcus aureus), VRE (Vancomycin-resistant Enterococcus faecalis) and Enterobacter aerogenes on painted surfaces within two hours of exposure, and continues to kill 90% of bacteria for up to four years when the integrity of the surface is maintained.

 

Rated 5 based on 1 product reviews
VIDEOS

SnapDry™ Door and Trim Paint dries in as little as one hour of application and a door can be closed without sticking. SnapDry™ is resistant to dirt and fingerprints, UV and weathering. SnapDry™ can be used in both interior and exterior application.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Solo 100% Acrylic Interior/Exterior creates a hard, scrubbable finish that is resistant to burnishing, wearing, and blocking. Solo is excellent choice for specifications where 100% acrylic interior finishes are required. It is designed for use on doors, trim, walls, & shutters. Solo can be applied to surfaces with a pH up to 13.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Extreme Cover™ Interior Stain Blocking Paint and Primer in One is an efficient all-in-one solution that provides great value and a beautiful final appearance. This professional quality coating offers a durable finish that stands up to repeated washings and exceptional blocking against commons stains like grease, grime, food and cigarette smoke.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Supreme High Build Interior Latex is a higher build product that has excellent touch up characteristics for interior use by professional builders on properly prepared walls, ceilings, and trim of primed plaster, wallboard, wood, masonry, and primed metal.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Property Solution™ is your all-in-one painting solution. Managing your multi-family units presents more than a few challenges keeping up with VOC regulations, keeping costs under control, keeping deadlines met and keeping units turning.. . just to name a few. Fortunately that when it comes to paint you choose for your properties, theres an easy solution for meeting all those requirements.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Painters Edge® Interior Acrylic Latex was designed to give you the edge. Good hide and excellent touchup mean better results, fewer callbacks and satisfied customers. Painters Edge® Flat is exceptionally flat, lusterless finish that helps diminish the appearance of minor surface defects. Painters Edge® is also available in Eg-Shel, Semi-Gloss and Gloss for the added convenience of one product for both walls and trims.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Tuff Surface™ is easily applied with airless and conventional texture spray equipment, delivering an appealing knockdown, splatter or orange peel texture. Practical, durable, and attractive, Tuff Surface™ stays where it's sprayed to hide imperfections, saving you time and money and providing long-lasting beauty.


*This product contains agents which inhibit the growth of mold and mildew on the surface of this paint film.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Duration Home® paint and primer in one features exclusive cross linking technology that actually repels stains. It also has advanced stain blocking technology to seal in stains already on your walls. Duration Home goes on smoothly and quickly and offers excellent hide.Matte and Satin finishes are now available in a new high hiding accent base, formulated to boost hiding power and deliver truer colors in fewer coats.*This product contains agents which inhibit the growth of mold and mildew on the surface of this paint film.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

ProMar® 200 HP Zero VOC Interior Acrylic is made for commercial or light industrial jobs because of its high-performance durability, abrasion resistant formula, and outstanding hide. This product has zero VOCs and is MPI compliant in key categories, including High Performance Architectural. ProMar® 200 HP Zero VOC Interior Acrylic complies with LEED® v4 Emissions Testing and is GREENGUARD Gold Certified.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Dedicated ProMar® 400 customers now have the perfect option for jobs with distinct VOC compliance requirements. ProMar 400 Zero VOC Interior Latex Paint has all the quality, efficiency and dependable features you rely on - including good hide and touch up, but it also offers the added advantage of having zero VOCs.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Achieve durable, smooth, high-performance finishes with minimal environmental impact. Recommended for interior application on primed plaster, wallboard, wood, masonry, and primed metal.


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

For more than two decades, professionals have counted on ProMar 200 to deliver a quality finish that stands the test of time. This product provides just the right combination of scrubbability and resistance and is recommended for interior aplication on primed plaster, wallboard, wood, masonry and primed metal. ProMar 200 also touches up to your exacting standards so you can be sure that the job you finish today will still look great for years to come.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

When it comes to achieving a quality appearance on ceilings, ProMar® Ceiling Paint is a top performer for budget-conscious projects. Its super-flat finish and good coverage minimize small surface imperfections for a beautiful final look in less time. With its ceiling-white color and good light reflectivity, ProMar Ceiling Paint enhances the fresh, airy feel of any room.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

For an ultra-smooth, rich, silky finish, count on Cashmere. This paint easily glides off the brush or roller and the result is a difference you can definitely see and feel. Cashmere is our most forgiving paint, offers outstanding coverage and is perfect for painters with limited experience.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Looking for the benefits of waterbased enamel, but don't want to sacrifice adhesion, durability ProClassic® Acrylic Latex is the perfect choice. It delivers a high-performing, non-yellowing finish that withstands even the toughest wear and tear. A wet and dry hide allows you to apply fewer coats - saving valuable time and money.


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Builders Solution® Interior Surfacer is a high quality product designed for the professional. This product is recommended for interior application on walls and ceilings of plaster and wallboard. Builders Solution® Interior Surfacer is part of the two coat Builders Solution® system that delivers an outstanding final appearance for the builder and an upgraded, washable wall finish to the new homeowner.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

ProClassic® is available in an alkyd formula for use in non-restricted areas. In one formula, it offers the best of all worlds: the application and finish of the alkyd, the non-yellowing properties of an acrylic, and it's sure to help you get the job done faster.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Eminence® is an exceptional ceiling paint that masks minor surface imperfections quickly and achieves outstanding uniformity immediately. The look is top-of-the-line... fresh, crisp, with high light reflectance.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Achieve a smooth and luxurious finish on interior doors and trim with ProClassic® Alkyd Interior. It delivers a high-performing finish that withstands even the toughest wear and tear. This formula goes on smooth without brush or roller marks.



Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Dry Erase Clear Gloss Coating is a two component, waterbased polyurethane, for use over prepared interior surfaces where a dry erase surface is needed. Allows standard dry erase marker writing to be removed using a dry cotton cloth or dry eraser.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Turn surfaces into a dry erase board. For your smaller residential jobs, Sketch Pad® comes packaged with everything you need to turn an open wall space into an erasable write board. This Sherwin-Williams exclusive is available in a clear coating that goes over almost any color and clean up with soap and water.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Builders Solution Interior Latex is a high quality product designed for the professional. This product has good washability and durability as well as excellent touch-up. Recommended for interior application on walls and ceilings of primed plaster, wallboard, wood, masonry, and primed metal.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Exterior  

Weather the extremes with Latitude™ Exterior Acrylic. This mositure-resistant paint is formulated with ClimateFlex Technology™ that applies smoothly in extreme temperatures so you can paint with confidence despite the forecast.

 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

DuraCraft™ Acrylic Exterior Latex is ideal for cost conscious customer. It's a reliable exterior paint for new homes, multi-family residences and commercial buildings. It goes beyond comparably priced products with good performance that is backed by the reliability of the Sherwin-Williams brand.



Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Duration Premium Exterior Coating is formulated with PermaLast® technology and infused with advanced acrylic co-polymers for long-lasting performance. Duration is self-priming and provides a mildew-resistance coating. It requires just one coat for repaints and two coats for new work so exterior jobs get done fast.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

SuperPaint is formulated with Advanced Resin Technology. You can apply most sheens in cold weather, even in temperatures as low as 35 degrees F. Once applied, it offers outstanding adhesion and color retention - resisting frost in cold conditions and resisting fading, chalking, peeling and blistering in hot and humid conditions. With its fast, efficient application in all temperatures, SuperPaint will increase your production year-round.


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Revolutionary technology with best-in-class overall performance. Our finest exterior paint, Emerald Exterior Acrylic Latex Paint is self priming with a smooth beautiful finish and provides exceptional hide. Backed by a lifetime limited warranty, Emerald offers exceptional durability, a mildew-resistant coating and delivers extreme resistance to blistering, peeling and color fade.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

With a 100% acrylic formula that covers well and lasts, A-100® Exterior Latex Paint is a proven peformer that meets your expectations and your need to keep an eye on the bottom line.


Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Rejuvenate™ Siding Restoration Coating is an exterior paint and primer in one designed to improve adhesion. This high build coating with SmoothFill Technology™ gives aged and weathered siding a smooth, uniform appearance. Tintable to most shades from pastel to deep, the beautiful low sheen provides a sleek, attractive finish. In most cases, no primer is needed, which means time and money savings compared to conventional exterior coating systems. Two coats of Rejuvenate delivers cost-effective, dependable results.



Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

ProMar Exterior Solid Color Acrylic Latex Stain is ideal for use on properly prepared, vertical wood, rough sawn lumber, textured or abraded plywood, siding shakes, and siding shingles. May also be used on adjacent masonry and wood.



Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

WoodScapes® is a breakthrough stain technology that is warranted for twice as long as you would expect a traditional stain to last. With fast application and brush load, efficiency and productivity are optimized. The thick formula ensures a uniform finish with no lap marks and great coverage. Woodscapes is self-priming with easy water cleanup, saving you time and money.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

WoodScapes® is a breakthrough stain technology that is warranted for twice as long as you would expect a traditional stain to last. With fast application and brush load, efficiency and productivity are optimized. The thick formula ensures a uniform finish with no lap marks and great coverage. Woodscapes is self-priming with easy water cleanup, saving you time and money.



Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Primers  

Looking for a solid, dependable wood primer that dries quickly? Our Exterior Latex Wood Primer is a proven performer. It's a great choice when stain blocking isn't required, or when you're priming clear pine that doesn't have knots.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

A-100 Exterior Fast Dry Stain Blocking Primer can be used on multiple surfaces, penetrating and sealing bare wood for great adhesion. This coating contains agents which inhibit the growth of mildew on the surface of this coating film.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

ProMar® 200 Zero VOC Interior Latex Primer is a durable, professional quality, interior vinyl acrylic primer. It prepares and seals the surface to provide good topcoat performance. Designed for use with the ProMar Series Interior Latex topcoats providing a complete system.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

ProMar® 400 Zero VOC Interior Latex Primer is a basic primer for bare drywall and previously painted surfaces. It prepares and seals the surface to provide good topcoat performance.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Pro Industrial Pro-Cryl Universal Primer is an advanced technology, self cross-linking acrylic primer. It is rust inhibitive and designed for commercial, new construction and maintenance applications. It can be used as a primer under water-based or solvent-based high performance topcoats.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

For substrates that require a greater degree of adhesion than our standard primers can offer, Extreme Bond Interior/Exterior Primer is up to the challenge. A high quality, waterborne, acrylic primer designed for coating hard, glossy surfaces with minimal surface preparation. It can be tinted and is compatible with a full range of topcoats.


Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Designed for blocking tannin, water, and other stains on exterior wood, manufactured siding, hardboard, rough-sawn siding, and trim as a spot primer or overall primer.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Exceptionally durable - perfect for doors, trim, windows and other areas that get hard wear.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

A general-utility primer ideal for both interior and exterior applications. Its wide versatility and strong adhesion properties make it a universal favorite. Meets the most stringent VOC regulations.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

High-Performance Coatings  

Formulated for interior/exterior applications for light to moderate industrial use, Pro Industrial™ DTM Acrylic is designed for new construction or maintenance use and can be used directly over prepared substrates.

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Pro Industrial Water Based Catalyzed Epoxy is an interior/exterior two component polyamine epoxy topcoat. Designed for use in commercial and industrial applications. It provides excellent corrosion resistance, abrasion resistance, color durability, chemical resistance, early moisture resistance and good adhesion to concrete, metal, or primed substrates. Suitable for use in USDA inspected facilities.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Pro Industrial Acrylic Coating is a fast-drying coating that is perfect for commercial spaces. This product is easy-to-apply by brush, roll or spray.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

Pro Industrial Waterbased Alkyd Urethane Enamel is a premium quality interior/exterior enamel formulated with a urethane modified alkyd resin system for high performance. It provides beauty and durability when applied to interior/exterior surfaces such as properly prepared drywall, wood, masonry and metal. It brings together the convenience and ease of use of a waterborne coating with the performance and coating characteristics of a traditional oil-based enamel.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED

The washability, chemical resistance and hard, impact-resistant finish of Pro Industrial™ Pre-Catalyzed Waterbased Epoxy makes it the ideal coating for high traffic areas like hospitals, schools and restaurants. Its excellent hide and great coverage minimizes the number of coats needed. Specially formulated for block, drywall, masonry and concrete, its the perfect coating for almost any commercial project that demands durability, performance and the ability to withstand repeated cleanings. Pro Industrial™ Pre-Catalyzed Epoxy's single component, waterbased formula will save you valuable time. There is no need to mix or measure. There is no limited pot life. Application and cleanup is fast and easy. Available in eg-shel and semi-gloss, this product allows you to deliver the look your customers want on time and on budget.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Pro Industrial Waterbased Acrolon 100 is an advanced technology, <100 g/L VOC, waterbased, acrylic urethane. It provides performance properties comparable to premium quality solvent based urethanes. This is a high gloss, abrasion resistant urethane that has excellent weathering properties.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Pro Industrial™ Multi-Surface Acrylic is specifically engineered to provide high hide and good stain resistance. This interior/exterior, self-priming, waterborne gloss acrylic can be applied to marginally clean surfaces, making it ideal for use on walls and ceilings found in warehouses, manufacturing structures, schools, hospitals, hotels, commercial buildings and industrial sites, where a thorough cleaning is impractical. It provides excellent color and gloss retention and is great for use on a variety of substrates. Pro Industrial™ Multi-Surface Acrylic is a dryfall-type coating that provides alkyd-like hardness. It is ideal when multiple substrates need to be painted, but only one product purchase is desired. It is available in a wide range of colors. This fast-drying gloss acrylic is easy to apply by brush, roll or spray and is intended for interior and exterior use on marginally prepared surfaces.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Pro Industrial High Performance Epoxy is an 80% volume solids, two-package, epoxy polyamine for use in industrial maintenance environments and high performance architectural applications. Chemical resistant, abrasion resistant, anhd suitable for use in USDA inspected facilites.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS
Paint in all kinds of production settings without giving it a second thought. Waterborne Acrylic Dryfall applies easily by airless spray and dries rapidly - before it has a chance to settle on machinery, equipment and floors. Best of all, because it can be quickly swept away, you'll eliminate the need for strong cleaning solutions and greatly reduce your cleanup costs.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Coatings For Concrete and Masonry  

Formulated with a unique combination of acrylic resin and mineral aggregate, ConFlex Flexible Concrete Waterproofer Textured provides a slip-resistant, breathable finish designed to protect various concrete surfaces from water intrusion. Also available in smooth. This unique single-component, waterbased coating offers unmatched versatility for use on new or existing residential and commercial structures. It can be used as a stand-alone product or overcoated to provide maximum performance in high-traffic areas. Its easy application, fast dry times, outstanding durability and tintability to hundreds of colors make it the ideal choice for professionals who demand speed, quality and aesthetic appeal. Single-component, waterbased formula

  • Can be used as part of a multi-coating Concrete System
  • Exceptional moisture protection
  • Available in textured and smooth finishes and tintable to hundreds of colorsFast dry times and easy application capabilities for positive and negative side waterproofing
  • Apply to concrete (less than 28 days old)Reduces prep and repair time prior to coating; bridges hairline cracks
  • Can be applied on pH (up to 13) substrates

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS
Meet customer expectations and reduce callbacks with Conflex XL. This elastomeric waterproof coating protects masonry and concrete surfaces from water penetration, even in severe weather environments. It's available in smooth and texture finishes, ConFlex XL will not trap moisture vapor inside, which reduces blistering and failures. Application is smooth and efficient, resulting in a pinhole-free finish with less labor.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

ConFlex™ UltraCrete™ is the efficient, economical one-coat solution to enhancing properties and reducing maintenance. UltraCrete is available in both waterbased and solventborne formulations to meet the variety of application and regulatory needs. Designed for easy spray application, UltraCrete improves the look of tilt-up buildings with a uniform exterior appearance and long-lasting curb appeal. Tintable to a wide range of colors, you'll get the color you need quickly and cut scheduling problems. Plus, UltraCrete's good color retention means fewer repaints. That's UltraCrete - ideal for many commercial or institutional masonry structures. Provides an attractive, economical textured finish with a uniform exterior appearance and long-lasting curb appeal.

 

  • Ideal for warehouses and distribution centers or any situation with tilt up construction, CMU or precast panels
  • Available in both waterbased and solventborne formulations for added application and regulatory flexibility
  • Existing textured surfaces can be matched with UltraCrete Texture Coating, making it an efficient solution for building owner
  • Choose from fine, medium or extra coarse textures in our waterbased finish. The solventborne formula is available in a smooth, fine and medium finish
  • Available in a broad range of colors

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

ConFlex™ UltraCrete™ Solvent Borne Texture Coating is a 100% acrylic aggregate-filled coating used to produce a textured finish on properly prepared interior or exterior surfaces. The pleasing texture which results has the ability to minimize defects and irregularities found on poured cement aggregate block and sheetrock joints.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

ConFlex™ SherLastic® Elastomeric Coating is the economical choice for excellent protection from wind-driven rain and harsh weather conditions. Designed for use on vertical masonry and concrete surfaces, ConFlex SherLastic covers and hides hairline cracks while helping prevent water from penetrating into building interiors. ConFlex SherLastic is designed to not trap moisture vapor inside, reducing callbacks due to blistering. With smooth application, ConFlex SherLastic makes it fast and easy to achieve a uniform, pinhole-free finish, and with excellent efflorescence resistance, ConFlex SherLastic maintains its freshly coated appearance and reduces white salt surface staining. It delivers an attractive, uniform finish and waterproof protection at a great value. Flexible, 100% acrylic elastomeric formula helps bridge hairline cracks and minimizes pinholes.

 

  • Meets a wide range of job specifications
  • Meets the most stringent VOC regulations
  • Reduces water damage on interior surfaces by protecting exterior concrete and masonry surfaces against wind-driven rain
  • Available in a wide range of colors and is tintable, allowing fast turnaround on custom colors
  • Resists alkali and efflorescence when used as a topcoat over Loxon® Masonry Conditioner or Loxon® Concrete & Masonry Primer/Sealer
  • Use ConFlex SherLastic on all types of commercial and residential new and existing masonry construction and repaints, including stucco, poured-inplace concrete and pre-cast concrete
  • Apply by spray, brush or roll

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

ConFlex™ Block Filler is a commercial strength acrylic block filler that provides a great foundation for most interior and exterior precast concrete, concrete block, and cinder block substrates. Its acrylic latex formula features enhanced filling qualities so you can apply it with confidence - even over spalled and deteriorated concrete surfaces. In addition to its exceptional filling characteristics, ConFlex Block Filler also helps deliver a smooth uniform finish with great hiding. When the project demands a commercial strength filler, trust ConFlex Block Filler to provide a smooth, attractive foundation and great results. Commercial strength acrylic block filler with excellent filling properties Acrylic latex formulation that applies by brush, roller or spray.

 

  • Suitable for both interior and exterior applications
  • Compatible with waterborne Pro Industrial™ finishes and a wide range of architectural latex and oil topcoats
  • Designed to smooth and uniform surfaces, helping to reduce pinholes
  • Suitable for use in USDA-inspected facilities

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS CERTIFICATIONS

ConFlex XL™ High Build Acrylic Coating is an elastomeric waterproof coating that protects masonry and concrete surfaces from water penetration, even in severe weather environments. Its thick, elastic film covers, hides and protects for long-lasting durability and excellent efflorescence resistance. Available in smooth and texture finishes, ConFlex XL is designed to not trap moisture vapor inside, which reduces blistering and failures. Application is smooth and efficient, resulting in a pinhole-free finish with less labor. In addition, ConFlex XL Texture easily minimizes minor surface imperfections and irregularities, delivering a fresh, textured uniform exterior appearance and longlasting curb appeal with maximum protection from wind-driven rain. Available in a wide range of custom colors, ConFlex XL is ideal for all types of commercial and residential new construction or repaints on stucco, concrete panel, pre-cast concrete panel and CMU. Helps keep water out, even in wind driven rain.

  • Provides high film build and easy application with excellent efflorescence resistance.
  • Provides excellent flexibility, durability, weather resistance and is permeable.
  • Available in smooth and textured finishes with a wide range of custom colors.
  • Perfect for application to smooth stucco, concrete panel, pre-cast concrete panel and CMU for commercial and residential new construction and repaints.

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Pro Industrial Heavy Duty Block Filler is a commercial strength block filler formulated for precast concrete, concrete block, and cinder block, and is suitable for both interior and exterior applications.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

When it comes to keeping concrete and wood surfaces looking newer longer, Sherwin-Williams Porch & Floor Enamel is a proven performer in tough conditions. Our formula delivers exceptional block resistance as well as resistance to dirt - particularly in high-traffic areas. It's available in a satin sheen, plus deep accent colors - a popular choice for residential and commercial projects.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Exceptionally durable - perfect for doors, trim, windows and other areas that get hard wear.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Formulated with a unique combination of acrylic resin and mineral aggregate, ConFlex Flexible Concrete Waterproofer Textured provides a slip-resistant, breathable finish designed to protect various concrete surfaces from water intrusion. Also available in smooth. This unique single-component, waterbased coating offers unmatched versatility for use on new or existing residential and commercial structures. It can be used as a stand-alone product or overcoated to provide maximum performance in high-traffic areas. Its easy application, fast dry times, outstanding durability and tintability to hundreds of colors make it the ideal choice for professionals who demand speed, quality and aesthetic appeal. Single-component, waterbased formula

  • Can be used as part of a multi-coating Concrete System
  • Exceptional moisture protection
  • Available in textured and smooth finishes and tintable to hundreds of colorsFast dry times and easy application capabilities for positive and negative side waterproofing
  • Apply to concrete (less than 28 days old)Reduces prep and repair time prior to coating; bridges hairline cracks
  • Can be applied on pH (up to 13) substrates

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

If budget and compliance concerns are at the top of your list, ConFlex™ 7% Siloxane Water Repellent is your ideal choice. It meets the most stringent VOC regulations and provides protection from moisture.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Loxon® Self-Cleaning Acrylic Coating is engineered to keep properties looking fresh and attractive with a self-cleaning formula that sheds dirt with rainwater or water contact. With advanced durability, water-shedding, water repellency and dirt pick-up resistance, this high-performance coating helps avoid costly repaints and extensive cleaning - without sacrificing aesthetics. Specifically engineered exterior formula helps prevent dirt from clinging to the paint film. Excellent weathering protection including resistance to UV, alkalinity, efflorescence and chalking. Resistance to wind-driven rain. Breathable paint reduces the potential for blistering and coating failure. Excellent protection over bare or previously coated concrete, stucco, EIFS, masonry and cement board. Mildew-resistant formula contains agents that inhibit the growth of mold and mildew on the surface of the coating film.

 

  • Attractive flat sheen that can be tinted to a wide range of colors. 
  • Meets the most stringent VOC regulations with <50 g/L VOC.
  • Apply directly to fresh concrete (at least 7 days old).
  • Can be applied down to 35 degrees F.

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Loxon® Self-Cleaning Acrylic Coating is engineered to keep properties looking fresh and attractive with a self-cleaning formula that sheds dirt with rainwater or water contact. With advanced durability, water-shedding, water repellency and dirt pick-up resistance, this high-performance coating helps avoid costly repaints and extensive cleaning - without sacrificing aesthetics. Specifically engineered exterior formula helps prevent dirt from clinging to the paint film. Excellent weathering protection including resistance to UV, alkalinity, efflorescence and chalking. Resistance to wind-driven rain. Breathable paint reduces the potential for blistering and coating failure. Excellent protection over bare or previously coated concrete, stucco, EIFS, masonry and cement board. Mildew-resistant formula contains agents that inhibit the growth of mold and mildew on the surface of the coating film.

 

  • Attractive flat sheen that can be tinted to a wide range of colors.
  • Meets the most stringent VOC regulations with <50 g/L VOC. 
  • Apply directly to fresh concrete (at least 7 days old).
  • Can be applied down to 35 degrees F.

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Nothing can ruin masonry more than moisture penetration - and nothing smells worse than a damp, musty environment. Fortunately, Loxon® Water Blocking Primer/Finish helps to prevent this from happening by making interior masonry walls resistant to moisture while reducing odors. The end result is a uniform, quality finish that helps reduce odors and block moisture.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Loxon® Acrylic Conditioner has long set the standard for preparing interior and exterior concrete, stucco and masonry surfaces. We're proud to bring you a patented acrylic emulsion formula with excellent resistance to efflorescence and alkali tolerance. Whether you're stabilizing older substrates before repainting or protecting new concrete and masonry surfaces, Loxon Acrylic Conditioner penetrates deeply and bonds tightly to eliminate delamination and adhesion issues so you can paint with confidence. Loxon Acrylic Conditioner meets the most stringent VOC regulations and is fast drying and compatible with a wide variety of acrylic topcoats for long term adhesion and beauty. 
 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Loxon Concrete & Masonry Primer is perfect for sealing and conditioning porous above-grade masonry surfaces. It tolerates the high pH common in new masonry and ensures a uniform look and long-lasting finish.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Loxon® clear 40% Silane water repellants defend masonry and concrete against chloride attack and wind-driven rain. Engineered for large commercial projects, these easy-to apply water repellants penetrate the surface for maximum protection. With minimal prep and cleanup, Loxon delivers a transparent, no-sheen finish for a natural, uncoated look, without marring glass or metal flashing. Loxon 40% Silane Vertical Water Repellant offers a premium, high-performance transparent coating that seals out moisture and chloride ion intrusion. Available in a formula that complies with OTC and CARB (2000) VOC content regulations. Ideal for large, commercial masonry and concrete structures. Will not mar glass or metal flashing for minimal prep and cleanup. Penetrate the surface to provide outstanding protection against wind-driven rain and chloride ion intrusion.

 

  • Meets ASTM standards for water repellency.
  • Produce a clear, no-sheen finish for a natural look that lasts.
  • Conveniently available at local Sherwin-Williams stores

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

With Loxon Vertical Concrete Stain, you can add color and weather protection to standing concrete structures to give them some extra appeal. Vertical Concrete Stain penetrates deeply into the concrete's pores to protect and finish leaving you with a clean and uniform surface color. This stain also acts as a water repellant and resists color fading, helping your structure look great long after the job is done. Solid and Semi-Transparent colors

 

  • A water repellant that provides excellent protection for exterior tilt-up concrete
  • Will not peel, crack or blister from a properly prepared masonry surface
  • Provides excellent water repellency; not a waterproofer
  • Alkali resistant- Excellent efflorescence resistance and adhesion
  • Allows moisture vapor to escape from the building interior
  • May be applied to a surface with a pH of 6 to 13
  • Soap and water cleanup

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

The Semi-Transparent Stain addition to the Loxon family is ideal for large commercial concrete structures or horizontal surfaces. The innovative formula allows you to offer customers a semi-transparent look that both repels water and allows moisture vapor transfer for early blister resistance. The product provides excellent adhesion, hides surface imperfections and penetrates deeply for tough protection that resists peeling and flaking. It features excellent efflorescence resistance and guards against color fading to provide outstanding color uniformity for an attractive finish. Solid and Semi-Transparent colors.

 

  • A water repellant that provides excellent protection for exterior tilt-up concrete
  • Will not peel, crack or blister from a properly prepared masonry surface
  • Provides excellent water repellency; not a waterproofer
  • Alkali resistant- Excellent efflorescence resistance and adhesion
  • Allows moisture vapor to escape from the building interior
  • May be applied to a surface with a pH of 6 to 13
  • Soap and water cleanup

 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Loxon XP Masonry Coating is a direct-to-concrete and masonry high-build coating. Offers maximum performance in one less coat compared to conventional and there is no need for priming. The jobs go fast and the great look lasts a long time.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Tight production schedules, freshly cured mortar and unpredictable weather conditions can make it challenging to prepare block walls for the topcoat. Loxon Acrylic Block Surfacer reduces these concerns with fast application, high pH tolerance, and reliable drying down to 35 degrees F. Its innovative, 100% acrylic latex resin formula is engineered to provide exceptional leveling characteristics for a dense, uniform finish on any conventional CMU construction. Dramatically smoothing the rough profiles of interior and exterior masonry, concrete and block surfaces, Loxon Acrylic Block Surfacer effectively fills pores, voids and pinholes - often in one pass. It speeds production without sacrificing the consistent appearance and performance your projects demand and helps reduce topcoat consumption. Loxon Acrylic Block Surfacer delivers maximum time, material and labor savings. 
 

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Fluid Applied Flooring  

Terrazzo is comprised of a matrix material used to bond the flooring to the substrate, as well as bond a variety of aggregates within the floor. The design of the floor can mix and match several terrazzo matrix colors and aggregate selections to complete this unique flooring surface, customized for each installation.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS
Colored quartz blended with clear resin for a truly unique style. Durable, easy to clean with chemical, stain and skid resistance. Available in a wide variety of color blends and custom textures.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS
Varying sizes of multicolored vinyl chips bring depth and highlight the design while providing excellent durability and good chemical resistance.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS CATALOGS VIDEOS

Roof Coatings  

UNIFLEX® Premium White Elastomeric Roof Coating is formulated using a 100% Acrylic Polymer that provides outstanding adhesion and superior reflectivity. Formulated to resist cracking and peeling, UNIFLEX® Premium White Elastomeric provides excellent waterproofing capabilities. The bright white finish reduces surface temperatures thereby minimizing thermal expansion and contraction. Under-the-roof temperatures are also reduced, lowering energy costs. Custom colors are available.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Silicone44™ Rubberized Silicone White Roof Coating is a premium silicone rubber roof ideal for ponding water. RECOMMENDED USES: Metal, single ply, smooth BUR, APP, SBS, modified bitumen, polyurethane foam, cured concrete, existing asphaltic and elastomeric roof coatings and other approved surfaces. NOT for use on roof shingles. EPDM rubber roofs must be primed with bonding primer designed for EPDM roofs. Other roof substrates including TPO, PVC, metal or asphalt may require primer before application. An adhesion pull test should be performed to determine if a primer is needed. 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Silicone22™ Rubberized Silicone White Roof Coating is a low-solids silicone rubber roof ideal for ponding water. RECOMMENDED USES: Metal, single ply, smooth BUR, APP, SBS, modified bitumen, polyurethane foam, cured concrete, existing asphaltic and elastomeric roof coatings and other approved surfaces. NOT for use on roof shingles. EPDM rubber roofs must be primed with bonding primer designed for EPDM roofs. Other roof substrates including metal, asphalt or concrete may require primer before application. An adhesion peel test should be performed to determine if a primer is needed.  Asphalt-bleed blocking primer is recommended over asphalt substrates to limit staining and discoloration.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Commercial Grade White Elastomeric Roof Coating is formulated using a 100% Acrylic Polymer that provides outstanding adhesion and reflectivity. Formulated to offer great performance and value, UNIFLEX® Commercial Grade White Elastomeric provides excellent waterproofing capabilities. The bright white finish reduces surface temperatures thereby minimizing thermal expansion and contraction. Under-the-roof temperatures are also reduced, lowering energy costs.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Formulated for desert climate conditions, Uniflex® CoolMax41™ Hi-Build Elastomeric Roof Coating is a high-performance, 100% acrylic coating that provides great weatherability and UV protection. The reflective white formulation helps to lower the temperature of the roof, which helps to keep internal temperatures down.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Premium Elastomeric Tint Bases are formulated using a 100% Acrylic Polymer that provides outstanding adhesion and superior durability. Formulated to resist cracking and peeling, UNIFLEX® Elastomeric provides excellent waterproofing capabilities. UNIFLEX® Premium Elastomeric Tint Bases can be custom matched or shaded to the SherColor Palette. Must be tinted with CCE Colorant system.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Solvent Based Elastomeric White Finish Coat is a solvent-based thermoplastic rubber coating system with superior adhesion. Designed to resist cracking and peeling in ponded water situations, UNIFLEX® Solvent Based Elastomeric White Roof Coating provides excellent waterproofing capabilities. The bright white finish reduces surface temperatures thereby minimizing thermal expansion and contraction. Under-the-roof temperatures are also reduced, lowering energy costs.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Silicone44™ Rubberized Silicone Gray Roof Coating is a premium silicone rubber roof ideal for ponding water. RECOMMENDED USES: Metal, single ply, smooth BUR, APP, SBS, modified bitumen, polyurethane foam, cured concrete, existing asphaltic and elastomeric roof coatings and other approved surfaces. NOT for use on roof shingles. EPDM rubber roofs must be primed with bonding primer designed for EPDM roofs. Other roof substrates including TPO, PVC, metal or asphalt may require primer before application. An adhesion pull test should be performed to determine if a primer is needed.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Premium Acrylic Elastomeric Sedona Tan Finish Coat is formulated using a 100% Acrylic Polymer that provides outstanding adhesion and superior reflectivity. Formulated to resist cracking and peeling, UNIFLEX® Premium Acrylic Elastomeric Sedona Tan Finish Coat provides excellent waterproofing capabilities. This proudct meets the requirements of ASTM D 6083 for use on galvanized metal, SBS, EPDM, Hypalon, TPO, PVC, concrete, BUR, and polyurethane foam.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Premium Black Elastomeric Roof Coating is formulated using a 100% Acrylic Polymer that provides outstanding adhesion and superior durability. Formulated to resist cracking and peeling, UNIFLEX® Elastomeric provides excellent waterproofing capabilities.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® 500 Premium Aluminum Roof Coating is a premium-grade fibered aluminum reflective coating manufactured from the finest aluminum leafing pigments, quality refined asphalt, reinforcing fibers and petroleum distillates. The aluminum pigment exceeds Federal Specification TT-P-320D, Type II. UNIFLEX® 500 also meets performance standards as set forth in Federal Specifications TT-C-498C. UNIFLEX® 500 meets the composition requirements of ASTM D2824-85, Type III (non-asbestos).

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® 300 Commercial Grade Aluminum Roof Coating is a standard-grade fibered aluminum reflective coating manufactured from quality aluminum leafing pigments, quality refined asphalt, reinforcing fibers and petroleum distillates.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Uniflex 204XB Non-Fibered Aluminum Roof Coating is formulated from refined asphalt,aliphatic solvents, and ASTM D-962 aluminum paste. The waterproofing and adhesive properties of the asphalt combine with the reflectivity of the aluminum pigment to reduce interior and exterior roof temperatures.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Fibered Asphalt Emulsion is manufactured from a special formulation of asphalt combined with emulsifiers that allow the asphalt to mix with water forming a safe, easy-to-apply coating. The coating exhibits outstanding abrasion resistance and exceptional weathering characteristics to prevent alligatoring and to keep the asphalt from hardening and is reinforced with Poly-fibers for extra strength and durability. Fibered Asphalt Emulsion Coating meets the physical property requirements of ASTM D - 1227, Type II, Class 1.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Non-Fibered Asphalt Emulsion Roof Coating is manufactured from a special formulation of asphalt combined with emulsifiers that allow the asphalt to mix with water forming a safe, easy-to-apply coating. The coating exhibits outstanding abrasion resistance and exceptional weathering characteristics to prevent alligatoring and to keep the asphalt from hardening. Non-Fibered Asphalt Emulsion Coating meets the physical property requirements of ASTM D-1227, Type III, Class 1.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Acrylic Concrete Primer is an acrylic coating that is highly alkali and efflorescensce resistant that can be applied to surfaces with a pH of 6 to 13.

Rated 5 based on 1 product reviews
BIM SPECS CATALOGS VIDEOS

UNIFLEX® Acrylic Rust Inhibitive Primer is a corrison resistant primer for metal roof surfaces. This product offers good adhesion to difficult surfaces including pre-finished metal roofing containing Fluorcarbon (such as Kynar®)

 

UNIFLEX® Acrylic Rust Inhibitive Primer is a high quality primer for all types of of metal surfaces, including iron and steel, where corrison is a problem. Provides an excellent adhesion base for UNIFLEX finish coats over pre-finished metal surfaces including Fluorocarbon (Kynar®).

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Black Asphalt Primer is a cutback asphalt primer formulated with quality-refined asphalt and petroleum distillates.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

KST Roofing Solutions Bond-It Wash Primer is a clear, low viscosity, water-based rinseable primer.

Rated 5 based on 1 product reviews
BIM SPECS VIDEOS

UNIFLEX® Solvent-Based Rust Inhibitive Metal Primer combines tough, rust inhibiting zinc-chromate with zinc-oxide, red iron oxide and alkyd resin to provide superior corrosion resistance. This product meets Federal Specification TT-P-636D.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Commercial Grade Gray Acrylic Elastomeric Roof Coating is formulated using a 100% Acrylic Polymer that provides outstanding adhesion and durability. Formulated to offer great performance and value, UNIFLEX® Elastomeric provides excellent waterproofing capabilities. This highly elastic coating can be used as a base coat under white elastomeric or as a finish coat.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Elastomeric MB White Base Coat is formulated using a 100% Acrylic Polymer specially designed for use as a base coat for modified bitumen and asphaltic surfaces, providing outstanding adhesion prior to installing UNIFLEX® Elastomeric Roof Coating. Formulated to resist cracking and peeling, UNIFLEX® Elastomeric MB Base Coat provides excellent waterproofing capabilities.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Premium Gray Elastomeric Roof Coating is formulated using a 100% Acrylic Polymer that provides outstanding adhesion and superior durability. Formulated to resist cracking and peeling, UNIFLEX® Elastomeric provides excellent waterproofing capabilities. This highly elastic coating can be used as a base coat under white elastomeric or as a finish coat. 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Solvent Based Elastomeric Gray Base Coat is a solvent-based thermoplastic rubber coating system with superior adhesion. Designed to resist cracking and peeling in ponded water situations, UNIFLEX® Solvent Based Elastomeric provides excellent waterproofing capabilities. UNIFLEX Solvent Based Elastomeric Gray is intended as a base coat for UNIFLEX Solvent Based Elastomeric White Finish Coat, however it's UV stability will allow it to be used as a finish coat if a gray finish is desired. 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® SPE Gray Acrylic Base Coat is formulated from a unique cross-linking acrylic polymer for enhanced adhesion. Designed for use as a basecoat for single-ply roofs, this product must be coated with UNIFLEX® Elastomeric Roof Coating.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Acrylic Patching Cement is formulated from acrylic-based elastomeric resin, titanium dioxide and special reinforcing materials providing a long-lasting, durable, resilient patch. The cured patch is UV and water resistant with excellent resistance to mildew attack and weathering.

Rated 5 based on 1 product reviews
BIM CATALOGS VIDEOS

KST Roofing Solutions Skylight Coating provides a protective coating over fiberglass skylight panels restoring the panel to its original condition. Skylight Coating provides a durable, weather-resistant finish while increasing the panel's light translucent value.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

UNIFLEX® Polyester Fabric is an exceptionally strong material that offers an excellent combination of high strength and excellent elongation. It easily accommodates the expansion and contraction from thermal forces resulting from changing weather patterns and roof movement.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS

UNIFLEX® Seam Tape is a self-adhering, modified butyl rubber waterproofing tape. A strong polyester fabric facing has been added for additional strength. The butyl rubber exhibits outstanding waterproofing protection and offers tenacious adhesion properties.

Rated 5 based on 1 product reviews
SPECS

KST Roofing Solutions Slope Builder is a thin-coat cementitious, slurry coating designed for building up low-lying areas in flat and low slope roof systems. When combined with the fluid applied roof system it will provide protective waterproofing solutions over concrete, modified bitumen, BUR, metal, polyurethane foam and most single ply membranes. The Just-add-water formulation creates an easy to use mix that allows for viscosity adjustments needed for various applications.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS

Roof Sealants  

Uniflex® One Flash™ Permanent Roof Repair Sealant is a premium flashing grade, UV stable sealant that is permanently flexible. It is a durable, weather resistant seal that provides excellent adhesion to a variety of substrates. Uniflex® One Flash™ eliminates the need for fabric reinforcement*, resulting in less steps and reduced labor time. *No fabric or tape needed for gaps less than 1/8".

Apply @ 60 MILS wet film thickness if not top coated.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS

Uniflex® One Flash™ Permanent Roof Repair Sealant is a premium flashing grade, UV stable sealant that is permanently flexible. It is a durable, weather resistant seal that provides excellent adhesion to a variety of substrates. Uniflex® One Flash™ eliminates the need for fabric reinforcement*, resulting in less steps and reduced labor time. *No fabric or tape needed for gaps less than 1/8".

Apply @ 60 MILS wet film thickness if not top coated.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS VIDEOS

UNIFLEX® MS Hybrid Roofing Sealant is a premium moisture curing, non-solvent, hybrid bonding sealant specially designed for roofing applications and membrane systems. Remains flexible, will not crack, and will not shrink during curing. UNIFLEX MS Hybrid Roofing Sealant can be applied in damp conditions and withstands ponding water.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS

UNIFLEX® MS Hybrid Roofing Sealant is a premium moisture curing, non-solvent, hybrid bonding sealant specially designed for roofing applications and membrane systems. Remains flexible, will not crack, and will not shrink during curing. UNIFLEX MS Hybrid Roofing Sealant can be applied in damp conditions and withstands ponding water. 

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS VIDEOS

UNIFLEX® MS Hybrid Roofing Sealant is a premium moisture curing, non-solvent, hybrid bonding sealant specially designed for roofing applications and membrane systems. Remains flexible, will not crack, and will not shrink during curing. UNIFLEX MS Hybrid Roofing Sealant can be applied in damp conditions and withstands ponding water.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS

UNIFLEX® Pitch Pan Roofing Sealant is a single component, semi self-leveling sealant that provides a water-resistant flexible seal. It can be applied in damp wet conditions, with no mixing required.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS

UNIFLEX® Tripolymer Roofing Sealant is a high performance elastomeric sealant specifically designed for roofing applications without surface preparation. Uniflex Tripolymer Roofing Sealant provides a tough, durable, watertight seal with excellent adhesion to coated metal (Kynar®), concrete, vinyl, steel, wood, asphalt, and other common roofing substrates.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS

UNIFLEX® Tripolymer Roofing Sealant is a high performance elastomeric sealant specifically designed for roofing applications without surface preparation. Uniflex Tripolymer Roofing Sealant provides a tough, durable, watertight seal with excellent adhesion to coated metal (Kynar®), concrete, vinyl, steel, wood, asphalt, and other common roofing substrates.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS VIDEOS

UNIFLEX® Solvent-based Brushable Roof Repair Sealant is a single-component, elastic sealant that withstands water contact immediately after application. Fibered for strength, UNIFLEX® Solvent-based Brushable Roof Repair Sealant will function in severe UV, heat, acid rain, and intermittent foot traffic. One-step application with no primer required. Applies in extreme temperature ranges, including wet and icy conditions. It exhibits adhesion to many roofing materials, including damp, oily, or slightly dirty surfaces. Compatible with Uniflex MS Hybrid Roof Bonding Tape.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS

UNIFLEX® Tripolymer Roofing Sealant is a high performance elastomeric sealant specifically designed for roofing applications without surface preparation. Uniflex Tripolymer Roofing Sealant provides a tough, durable, watertight seal with excellent adhesion to coated metal (Kynar®), concrete, vinyl, steel, wood, asphalt, and other common roofing substrates.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS

UNIFLEX® Silicone 44-900 Rubberized Roof and Flashing Sealant is a premium 100% silicone sealant that is permanently flexible. It's durable, weather resistant seal provides excellent adhesion to a variety of substrates. Uniflex® Silicone 44-900 can be used as a flashing and seam sealer when applied in accordance with the conditions and application instructions.

Rated 5 based on 1 product reviews
SPECS SPECWIZARDS

UNIFLEX® Wet-Dry Roof Cement is a single-component, asbestos free, asphalt-based cement designed for roofing applications. UNIFLEX® Wet-Dry Roof Cement is especially suited for asphaltic based roofing substrates. Seals quickly, will not pull apart or lose its bond, remains soft and pliable, and resists temperature change. Can be applied to wet or dry surfaces, even underwater.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS
Download our Green Programs and VOC Regulated Areas Reference Guide for the latest information on our products that contribute toward satisfying credits within various green programs. Plus learn about VOC regulations by area.
Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED