Shure Mfg. Corp.

Security Drawers and Pass-Thru Products

CONTACT INFO
1901 W. Main St.
Washington, MO 63090
Toll Free: 800-227-4873
Phone: 636-390-7176
Request for information Shure Mfg. Corp. Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
Videos
Catalogs / Brochures
SOCIAL
COMPANY OVERVIEW

ShureSAFE® Security Products Help Manage High-Risk Situations, Protect Assets And Are Designed For Both Interior And Exterior Sites. Shure's Extensive Line Of Secure Transaction Products Range From Sophisticated UL® Approved Bullet Resistant Drawers To Deal Trays And Communication Systems

.
Shure's State-Of-The-Art Manufacturing Facility Features High-Tech Laser Precision Cutting Equipment And Computerized Fabrication Equipment. Along With Our Secure Case Work Cabinetry, Shelving And Storage, Shure Also Engineers And Manufactures High-Quality Professional Workbenches, Tool Storage, Storage Cabinets And Various Shop Equipment. Contact Us With Your Custom Fabricated Requirements.


ShureSAFE® Security Products Are Utilized In Numerous Industries And Markets Such As:

  • Government - Federal, State, Local
  • Correctional Facilities
  • Law Enforcement
  • Weapons Transfer
  • Pharmacies
  • Convenience Stores
  • Fuel Kiosks
  • Fast Food Restaurants
  • Department Stores / Retail
  • Financial Facilities
  • Banking Industry
  • Check Cashing Centers
  • Loan Centers
  • 24 Hour Facilities
  • Schools, Colleges, Universities


Quality Craftsmanship
State-Of-The-Art Equipment And Engineering
Custom Engineered Solutions
Engineering Facility Layout And Customization
3D Design Manufacturing

MADE IN AMERICA


ALL PRODUCTS

Security Drawers  

T-Wall Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, financial facilities, fast food Restaurants and government facilities.


Features: 
 

  • Economical Security Solution For Cashier And Ticket Windows, Administrative, Retail And Convenience Store Environments, Outdoor Payment Kiosks And Other Point-Of-Sale Contacts
  • Suitable For Walk-Up / Drive-Thru Applications In Interior And Exterior Environments
  • Designed With An Extending Tray Housing For Installation Through Walls, In Counter Tops With A Window Above, In Kiosks Or Through Other Window Arrangements
  • Full-Length Removable Deal Tray For Document, Cash, Credit And Smaller Transactions
  • Removing The Deal Tray Allows For Large Items To Be Transferred Through The Drawer
  • Designed For Installation In Up To 8" Thick Walls
  • Removable Deal Tray Insert With A Curved Interior For Easy Coin And Currency Removal
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

UL® Approved Security Drawers are ideal solutions for pharmacies, convenience stores, correctional facilities, financial facilities, check cashing / loan centers, law enforcement and government facilities.


Features: 
 

  • Removable Deal Tray To Expose Larger Transfer Area For Transferring Currency Bags, Gallon-Sized Containers And Bulky Objects
  • Self-Opening And Closing Transaction Area Cover Prevents Simultaneous Customer And Operator Access
  • Restricts Outside Airflow And External Environment Penetration
  • Built-In Speaker Compatible With Pre-Existing Commercial Intercom Systems
  • Designed For Installation In Up To 4 1/2″ Thick Walls
  • Includes Internal Speaker
  • UL® Approved Level 3 Bullet Resistance

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

UL® Approved Security Drawers are ideal solutions for pharmacies, convenience stores, correctional facilities, financial facilities, check cashing / loan centers, law enforcement and government facilities.


Features: 
 

  • Removable Deal Tray To Expose Larger Transfer Area For Transferring Currency Bags, Gallon-Sized Containers And Bulky Objects
  • Self-Opening And Closing Transaction Area Cover Prevents Simultaneous Customer And Operator Access
  • Restricts Outside Airflow And External Environment Penetration
  • Built-In Speaker Compatible With Pre-Existing Commercial Intercom Systems
  • Designed For Installation In Up To 4 1/2″ Thick Walls
  • Includes Internal Speaker With Hands-Free Intercom (HF)
  • UL® Approved Level 3 Bullet Resistance

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

T-Wall Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, financial facilities, fast food Restaurants and government facilities.


Features: 
 

  • Economical Security Solution For Cashier And Ticket Windows, Administrative, Retail And Convenience Store Environments, Outdoor Payment Kiosks And Other Point-Of-Sale Contacts
  • Suitable For Walk-Up / Drive-Thru Applications In Interior And Exterior Environments
  • Designed With An Extending Tray Housing For Installation Through Walls, In Counter Tops With A Window Above, In Kiosks Or Through Other Window Arrangements
  • Full-Length Removable Deal Tray For Document, Cash, Credit And Smaller Transactions
  • Removing The Deal Tray Allows For Large Items To Be Transferred Through The Drawer
  • Designed For Installation In Up To 8" Thick Walls
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

T-Wall Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, financial facilities, fast food Restaurants and government facilities.


Features: 
 

  • Economical Security Solution For Cashier And Ticket Windows, Administrative, Retail And Convenience Store Environments, Outdoor Payment Kiosks And Other Point-Of-Sale Contacts
  • Suitable For Walk-Up / Drive-Thru Applications In Interior And Exterior Environments
  • Designed With An Extending Tray Housing For Installation Through Walls, In Counter Tops With A Window Above, In Kiosks Or Through Other Window Arrangements
  • Full-Length Removable Deal Tray For Document, Cash, Credit And Smaller Transactions
  • Removing The Deal Tray Allows For Large Items To Be Transferred Through The Drawer
  • Designed For Installation In Up To 8" Thick Walls
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

T-Wall Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, financial facilities, fast food Restaurants and government facilities.


Features: 
 

  • Economical Security Solution For Cashier And Ticket Windows, Administrative, Retail And Convenience Store Environments, Outdoor Payment Kiosks And Other Point-Of-Sale Contacts
  • Suitable For Walk-Up / Drive-Thru Applications In Interior And Exterior Environments
  • Designed With An Extending Tray Housing For Installation Through Walls, In Counter Tops With A Window Above, In Kiosks Or Through Other Window Arrangements
  • Double-Hinged Lid That Prevents Simultaneous Customer And Operator Access To The Transfer Area
  • Designed For Installation In Up To 8" Thick Walls
  • Removing The Deal Tray Allows For Large Items To Be Transferred Through The Drawer
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

ER Series Drawers are ideal solutions for pharmacies, conveniences stores, correctional facilities, financial facilities, fast food restaurants and government facilities.

 

Features:
 

  • Large Transfer Area Handles Beverages Cases And Gallon Containers
  • Designed For Installation In Up To 4 1/2″ Thick Walls
  • Interlocking Lid Prevents Physical Contact Between Operator And Customer
  • Easy Reach Design Allows Quick Access For Walk-Up And Drive-Up Customers Or Mobility Impaired Customers
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

ER Series Drawers are ideal solutions for pharmacies, conveniences stores, correctional facilities, financial facilities, fast food restaurants and government facilities.


Features: 
 

  • Large Transfer Area Handles Beverages Cases And Gallon Containers
  • Designed For Installation In Up To 4 1/2″ Thick Walls
  • Interlocking Lid Prevents Physical Contact Between Operator And Customer
  • Easy Reach Design Allows Quick Access For Walk-Up And Drive-Up Customers Or Mobility Impaired Customers
  • Left Hand Version Of Model #SPT300
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

ER Series Drawers are ideal solutions for pharmacies, conveniences stores, correctional facilities, financial facilities, fast food restaurants and government facilities.


Features: 
 

  • Large Transfer Area Handles Beverages Cases And Gallon Containers
  • Designed For Installation In Up To 4 1/2″ Thick Walls
  • Interlocking Lid Prevents Physical Contact Between Operator And Customer
  • Easy Reach Design Allows Quick Access For Walk-Up And Drive-Up Customers Or Mobility Impaired Customers
  • Includes High-Rise Change Tray Model #SPT792
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Extended Security Drawers are ideal solutions for pharmacies, convenience stores, correctional facilities, financial facilities, check cashing / loan centers, law enforcement and government facilities.


Features: 
 

  • Extended Version Of Model #SPT330 Security Drawer Designed For Installation In Up To 8″ Thick Walls
  • Removable Deal Tray To Expose Larger Transfer Area For Transferring Currency Bags, Gallon-Sized Containers And Bulky Objects
  • Self-Opening And Closing Transaction Area Cover Prevents Simultaneous Customer And Operator Access
  • Restricts Outside Airflow And External Environment Penetration
  • Built-In Speaker Compatible With Pre-Existing Commercial Intercom Systems
  • Includes Internal Speaker
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Extended Security Drawers are ideal solutions for pharmacies, convenience stores, correctional facilities, financial facilities, check cashing / loan centers, law enforcement and government facilities.


Features: 
 

  • Extended Version Of Model #SPT330 Security Drawer Designed For Installation In Up To 8″ Thick Walls
  • Removable Deal Tray To Expose Larger Transfer Area For Transferring Currency Bags, Gallon-Sized Containers And Bulky Objects
  • Self-Opening And Closing Transaction Area Cover Prevents Simultaneous Customer And Operator Access
  • Restricts Outside Airflow And External Environment Penetration
  • Built-In Speaker Compatible With Pre-Existing Commercial Intercom Systems
  • Includes Internal Speaker With Push-To-Talk Intercom (PTT)
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Extended Security Drawers are ideal solutions for pharmacies, convenience stores, correctional facilities, financial facilities, check cashing / loan centers, law enforcement and government facilities.


Features: 
 

  • Extended Version Of Model #SPT330 Security Drawer Designed For Installation In Up To 8″ Thick Walls
  • Removable Deal Tray To Expose Larger Transfer Area For Transferring Currency Bags, Gallon-Sized Containers And Bulky Objects
  • Self-Opening And Closing Transaction Area Cover Prevents Simultaneous Customer And Operator Access
  • Restricts Outside Airflow And External Environment Penetration
  • Built-In Speaker Compatible With Pre-Existing Commercial Intercom Systems
  • Includes Internal Speaker With Hands-Free Intercom (HF)
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

ER Series DP20 Package Passers are ideal solutions for pharmacies, conveniences stores, correctional facilities, financial facilities, fast food restaurants and government facilities.


Features: 
 

  • Full-Length, Sliding Upper Deal Tray For Low Profile Items, Documents Or Payment Transactions
  • Large Capacity, Direct Pass-Thru Area Allows Easy Access And Transfer Of Large Items
  • Secured Interlock System Prevents Simultaneous Opening Of Both Doors
  • Designed For Installation In Up To 8″ Thick Walls
  • Flexible Design To Accommodate A Variety Of Applications
  • UL® Level 3 Bullet Resistant Material Throughout The Front Of Drawer And Rear Door
  • Optional Accessories Include: Free-Standing Cup Holder Model #SPT199, WeatherGuard Frame Model #SPT571, Trim Kit Model #SPT818 And Keyed Lock Model #SPT819

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

Duo Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, fast food restaurants and government facilities.


Features: 
 

  • Full-Length Locking, Sliding Upper Deal Tray
  • Designed For Installation In Up To 4 1/2″ Thick Walls
  • Large Transfer Area

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Duo Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, fast food restaurants and government facilities.


Features: 
 

  • Full-Length Locking, Sliding Upper Deal Tray
  • Designed For Installation In Up To 4 1/2″ Thick Walls
  • Large Transfer Area

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Duo Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, fast food restaurants and government facilities.


Features: 
 

  • Full-Length Locking, Sliding Upper Deal Tray
  • Designed For Installation In Up To 8″ Thick Walls
  • Large Transfer Area

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

T-Wall Series Drawers are an ideal solution for pharmacies, convenience stores, correctional facilities, law enforcement, financial facilities, fast food Restaurants and government facilities.


Features: 
 

  • Economical Security Solution For Cashier And Ticket Windows, Administrative, Retail And Convenience Store Environments, Outdoor Payment Kiosks And Other Point-Of-Sale Contacts
  • Suitable For Walk-Up / Drive-Thru Applications In Interior And Exterior Environments
  • Designed With An Extending Tray Housing For Installation Through Walls, In Counter Tops With A Window Above, In Kiosks Or Through Other Window Arrangements
  • Full-Length Removable Deal Tray For Document, Cash, Credit And Smaller Transactions
  • Removing The Deal Tray Allows For Large Items To Be Transferred Through The Drawer
  • Designed For Installation In Up To 4 1/2" Thick Walls
  • Removable Deal Tray Insert With A Curved Interior For Easy Coin And Currency Removal
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
CAD BIM SPECS CATALOGS VIDEOS

UL® Approved Security Drawers are ideal solutions for pharmacies, convenience stores, correctional facilities, financial facilities, check cashing / loan centers, law enforcement and government facilities.


Features: 
 

  • Removable Deal Tray To Expose Larger Transfer Area For Transferring Currency Bags, Gallon-Sized Containers And Bulky Objects
  • Self-Opening And Closing Transaction Area Cover Prevents Simultaneous Customer And Operator Access
  • Restricts Outside Airflow And External Environment Penetration
  • Built-In Speaker Compatible With Pre-Existing Commercial Intercom Systems
  • Designed For Installation In Up To 4 1/2″ Thick Walls
  • Includes Internal Speaker With Push-To-Talk Intercom (PTT)
  • UL® Approved Level 3 Bullet Resistance

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Ideal solution for transactions in any market including 24 hour facilities.


Features: 
 

  • Perfect Security Solution For Cashier Windows Or Other Secured Areas
  • Stationary Base And Sliding Tray For Installation In Counter Tops
  • Curved Interior For Easy Coin And Currency Removal

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Ideal solution for transactions in any market including 24 hour facilities.


Features: 
 

  • Perfect Security Solution For Cashier Windows Or Other Secured Areas
  • Stationary For Installation In Counter Tops
  • Curved Interior For Easy Coin And Currency Removal

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Ideal solution for transactions in any market including 24 hour facilities.


Features: 
 

  • Perfect Security Solution For Cashier Windows Or Other Secured Areas
  • Stationary For Installation In Counter Tops
  • Curved Interior For Easy Coin And Currency Removal

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Ideal solution for transactions in any market including 24 hour facilities.


Features: 
 

  • Perfect Security Solution For Cashier Windows Or Other Secured Areas
  • Stationary For Installation In Counter Tops
  • Curved Interior For Easy Coin And Currency Removal

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Overall Size - 12"W x 8"D x 5 1/2"H
Weight - Approx. 5 lbs.

 

Features:

  • Stainless Steel
  • Perfect Wall-Mounted Solution For Customer Transaction Areas
  • Couple These Shelves With Any Of Our Security Drawers


 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Overall Size - 16"W x 9"D x 5"H 
Weight - Approx. 8 lbs.

 

Features:

  • Stainless Steel
  • Perfect Wall-Mounted Solution For Customer Transaction Areas
  • Couple These Shelves With Any Of Our Security Drawers

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

LC Series Drawers are an ideal solution for correctional facilities, law enforcement, weapons transfer and government facilities.


Features: 
 

  • Accommodates Evidence Bags, Personal Duty Gear And Shoulder Fired Weapons
  • Designed For Installation In 4 1/2" Thick Walls Directly On Top Of The Drawer
  • Rubber Mat Included For Skid Free Product Transfer And Protection
  • Simple And Easy To Maintain Design For Installation, Use And Reliability
  • Optional Intercom System Available
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
SPECS CATALOGS

LC Series Drawers are an ideal solution for correctional facilities, law enforcement, weapons transfer and government facilities.


Features: 
 

  • Accommodates Evidence Bags, Personal Duty Gear And Shoulder Fired Weapons
  • Designed For Installation In 4 1/2" Thick Walls Directly On Top Of The Drawer
  • Rubber Mat Included For Skid Free Product Transfer And Protection
  • Simple And Easy To Maintain Design For Installation, Use And Reliability
  • Optional Intercom System Available
  • UL® Level 3 Bullet Resistant Faceplate Insert

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Overall Size - 13 5/32"W x 5"D x 2"H 
Weight - Approx. 4 lbs.

 

Features:

 

  • Stainless Steel
  • (3) Holes For Beverage Cups
  • For Use Inside Of ER Series Model #SPT300 & Model #SPT301 And T-Wall Series Model #SPT198 & Model #SPT319

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Overall Size - 7 21/32"W x 3 3/32"D x 3/4"H 
Weight - Approx. 4 lbs.

 

Features:

 

  • Stainless Steel
  • Currency Clip
  • Mounts Inside Of ER Series Model #SPT300 And Model #SPT301

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Features: 
 

  • Ideal Communication Solution For Gas Station Kiosks, Convenience Stores, Fast Food Windows, Security And Access Control Posts, Parking Kiosks, Toll Booths And Other Secured Environments

  • Touch Panel Switches And Indicator Lights For Power On / Off, Stand-By, Talk / Listen, Volume Control And Push-To-Talk Panel

  • Built-In Noise Canceling Proximity Microphone

  • Available As An Add-On Component For The 330 Series Security Drawers With Internal Speakers

  • Available In A Kit With Wiring And An External Speaker As An Add-On Component For Any Security Drawer

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Model SPT010 Intercom System Package Includes:

  • (1) Model #SPT001 - Intercom Console
  • (1) Model #SPT008 - External Speaker
  • (1) 7 Ft. Wiring Harness



Use On Security Drawers Without An Internal Speaker

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Model SPT011 Intercom System Package Includes:

  • (1) Model #SPT001 - Intercom Console
  • (1) Model #SPT005 - Heavy-Duty Foot Switch

 

 

Hands-Free Intercom Components Packaged For Model SPT330 With Internal Speaker

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Model SPT012 Intercom System Package Includes:

  • (1) Model #SPT001 - Intercom Console
  • (1) Model #SPT008 - External Speaker
  • (1) Model #SPT005 - Heavy-Duty Foot Switch
  • (1) 7 Ft. Wiring Harness



Hands-Free Intercom Components For Use With Any Security Drawer

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

External Speaker - Hands-Free Intercom Component For Use With Any Secure Transaction Drawer

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Hands-Free Intercom Component For Use With Any Secure Transaction Drawer

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Features: 
 

  • Ideal For Counter-Top Mounting On Both Sides Of Barrier
  • Units Can Be Positioned Back-to-Back Or Other Configurations Suitable For Your Environment
  • Clear, 2 Way Hands-Free Voice Communication
  • Rugged, Tamper-Resistant Materials

 

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Secure Case Work Cabinetry  

Standard Features: 
 

  • All Steel Construction
  • Stainless Steel Over Wood Core Bench Tops
  • Stainless Steel Chase Panels
  • Leg Levelers
  • Configurations Can Be Customized For Your Specific Requirements
  • Choose From 22 Signature Powder Coat Paint Colors

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Essential for any environment, Safety / MSD Reporting Stations store first aid kits, safety supplies and records safely and securely.

 

Features:

  • Stainless Steel Over Wood Top
  • Stainless Steel Back Splash
  • 36"W Stainless Steel Sink With Faucet
  • Stainless Steel End Stops
  • Mirror, Soap Dispenser, Towel Dispenser
  • Emergency Eye Wash Attachment
  • Trash Shoot & Trash Receptacle
  • Leg Levelers
  • 36"W x 30"D x 66 1/2"H
  • Safety Yellow Or Choose From 22 Signature Powder Coat Paint Colors

 

All Configurations Can Be Customized For Your Specific Requirements

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Essential for any environment, Safety / MSD Reporting Stations store first aid kits, safety supplies and records safely and securely.

 

Features:

  • 24"W Single Locking Door Storage Cabinet With (1) Adjustable Shelf
  • 36"W Upper Storage Cabinet
  • 24"W Monitor Cabinet With Articulating Keyboard Mechanism
  • LED Task Light
  • Stainless Steel Over Wood Top
  • Stainless Steel Back Splash
  • 36"W Stainless Steel Sink
  • Stainless Steel End Stops
  • Mirror, Soap Dispenser, Towel Dispenser
  • Emergency Eye Wash Attachment
  • Trash Shoot & Trash Receptacle
  • Leg Levelers
  • 60"W x 32"D x 80 17/32"H
  • Safety Yellow Or Choose From 22 Signature Powder Coat Paint Colors

 

 

All Configurations Can Be Customized For Your Specific Requirements

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Essential For Any Environment, Safety / MSD Reporting Stations Store First Aid Kits, Safety Supplies And Records Safely And Securely

 

Standard Features: 
 

  • All Steel Construction
  • Stainless Steel Over Wood Core Bench Tops
  • Stainless Steel Chase Panels
  • Emergency Eye Wash Attachment (Sink Cabinets)
  • Leg Levelers
  • Configurations Can Be Customized For Your Specific Requirements
  • Safety Yellow Color Or Choose From 22 Signature Powder Coat Paint Colors

 

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS VIDEOS

Shelving & Storage  

Height - 84" • Widths - 48", 72" & 96" • Depths - 24", 36" & 48"
All Shelves Include Waterfall Wire Mesh


Features: 
 

  • Endless Versatile Open Shelving Configurations
  • High-Weight Capacity Versatile Bulk Storage Racks
  • Easy To Assemble Rivet-Style Assembly
  • Waterfall Wire Mesh Shelving Is Standard
  • Back-To-Back Double Rows Available
  • Add-On Units Are Identical To Their Starter Unit And Can Be Added To Any Starter Unit Provided The Height And Depth Are Both Equal

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Heights - 85" & 97" • Widths - 36" & 48" • Depths - 12", 18" & 24"
Shelves Available In White Or Gray Only


Features: 
 

  • Endless Versatile Shelving Configurations
  • Available In Open And Closed Configurations
  • Snap-Bracket Shelf Support For Quick Shelf Changes - No Tools Required
  • Shelves Are Re-Enforced With Box Design For Greater Weight Capacities
  • Sliding Or Fixed Dividers Are Available For Sub-Dividing Shelves
  • High-Density Heavy-Duty Drawers Can Be Added
  • Back-To-Back Double Rows Available
  • Add-On Units Are Identical To Their Starter Unit And Can Be Added To Any Starter Unit Provided The Height And Depth Are Both Equal

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Heights - 85" & 97" • Widths - 36" & 48" • Depths - 18" & 24"
Shelves Available In White Or Gray Only


Features: 
 

  • Endless Versatile Shelving Configurations
  • Flexibility Of Independent Drawers - Drawers Can Be Moved On Unit
  • Additional Shelves And Drawers Can Be Purchased As Single Or Multiple Units
  • Drawers Include Dividers And Partitions (Excludes 9" Drawers)
  • Add-On Drawer Kits Include: Drawer, Drawer Slides And Handle
  • Snap-Bracket Shelf Support For Quick Shelf Changes - No Tools Required
  • Shelves Are Re-Enforced With Box Design For Greater Weight Capacities
  • Sliding Or Fixed Dividers Are Available For Sub-Dividing Shelves
  • No Mounting Kit Required To Install Drawers
  • Back Panels And End Panels Included
  • Back-To-Back Double Rows Available
  • Add-On Units Are Identical To Their Starter Unit And Can Be Added To Any Starter Unit Provided The Height And Depth Are Both Equal

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

Secure Storage Lockers are designed with a large storage capacity to meet your individual storage requirements.


Features: 
 

  • Adjustable Shelves - Additional Shelves Available
  • Locking Door Is Available As Right Or Left Hand Mount
  • Leg Levelers Are Included On All Cabinets
  • Configurations Can Be Customized For Your Specific Requirements
  • Choose From 22 Signature Powder Coat Paint Colors

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS