Somfy Systems, Inc.

Commercial Motors and Controls for Window Coverings

CONTACT INFO
121 Herrod Blvd.
Dayton, NJ 08810
Toll Free: 800-64-SOMFY
Phone: 609-395-1300
Continuing Education Logo
Request for information Somfy Systems, Inc. Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
LEED data
SOCIAL
WARRANTY

Somfy offers end product suppliers a 5-year warranty on all motors and controls. Specifically, Somfy warrants its motors and controls to be free from defects in material and workmanship under normal and proper use for a period of 5 years commencing with the date stamped on each product. If the Somfy product fails within this 5 year period, we will repair or replace it free of charge through your end product supplier.

COMPANY OVERVIEW
ALL PRODUCTS

Continuing Education  

Somfy offers continuing education credits through the American Institute of Architects as well as the United States Green Building Council. When you take the time to schedule and participate in a Lunch and Learn presentation you will receive both one AIA and one GBCI credits towards your overall continuing education credentials. Begin by clicking here for more information

Rated 5 based on 1 product reviews

Networked Intelligent Motors  

  • Available in quiet and ultra-quiet Sonesse versions.

  • Torque ranges from 4Nm - 35Nm

  • These motors feature speed regulation for precise alignment of adjacent shades and can be barely heard. The motors are available with a variety of control options and easily integrate with home automation or building management systems. They also feature the ability to adjust to precise intermediate positions for increased control flexibility.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Available in quiet and ultra-quiet Sonesse versions.

  • Torque ranges from 2Nm - 4Nm.

  • The low-voltage motor range puts window coverings in motion with quiet precision.

  • These motors feature speed regulation for precise alignment of adjacent shades, can be barely heard, and are low-voltage to simplify installation. The motors are available with a variety of control options and easily integrate with home automation or building management systems. They also feature the ability to adjust to precise intermediate positions for increased control flexibility.

Rated 5 based on 1 product reviews
SPECS VIDEOS

Standard Wired Motors  

  • In new construction or renovations, Wired Technology solutions provide simple and reliable control for installations that do not require complex management solutions. Wired Technology links the control device to the motor using electrical wires carrying power and limiting the switch to the source of control. The common motor options available for Wired technology are durable and dependable and feature a wide variety of torques and speeds which are a beneficial resource for interior or exterior motorized shading applications.

Rated 5 based on 1 product reviews
SPECS VIDEOS

Radio-Controlled Motors  

  • Available with a wide range of sizing, torque, and integration options.

  • Radio Technology Somfy® (RTS) is Somfy's exclusive control platform which enables users to adjust motorized interior window coverings and motorized exterior products such as awnings, rolling shutters, pergolas and screens from virtually anywhere.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Internal and external battery versions available.

  • Available with a wide range of sizing, torque, and integration options.

  • Radio Technology Somfy® (RTS) is Somfy's exclusive control platform which enables users to adjust motorized interior window coverings and motorized exterior products such as awnings, rolling shutters, pergolas and screens from virtually anywhere.

Rated 5 based on 1 product reviews
SPECS VIDEOS

Controls - Wired  

  • Three-position, key switch-operated control station with open, close, and center off (stop) function.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Three-position, switch-operated control station with open, close, and center off (stop) functions.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Momentary-contact, wall-switch-operated control station with open, close, and stop functions.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Programmable microprocessor controller with open, stop, close, and preset intermediate position functions.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS

Controls - Wireless  

  • Handheld and Table Top Radio Control Remotes; 433.42 MHz

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Wireless Surface-Mounted and Wall Keypad Controls; 433.42 MHz

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • The Somfy TaHoma®  gateway and smart phone app provides convenient and customized control of Somfy powered motorized shades, blinds, and other motorized solutions. Control up to 40 RTS (Radio Technology Somfy) channels using the TaHoma app. Multiple TaHoma devices can be joined for multi-zone control.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Repeaters, integration devices, timers, and indoor and outdoor sensor.

Rated 5 based on 1 product reviews
SPECS VIDEOS

Controls - Digital Network Technology  

  • Leverage the reliability and scalability of Somfy Digital Network (SDN) technology while adding the benefits of automation and simplified centralized control.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Animeo IP - Digital network system integrating solar tracking, timed events, digital keypads, and weather sensors to operate motorized window coverings. Microprocessor controller for setting, changing, and adjusting control features of motorized window coverings.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Digital Button-Operated Wall Station available for both SDN and Animeo IP systems.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS
  • POE Controls available via the POE Touch Panel Room Controller and the SDN POE Gateway.

Rated 5 based on 1 product reviews
SPECS VIDEOS

Sensor Controls - Digital Wired Network  

  • Provides environmental automation through controller for Somfy's “animeo" building control solutions with real-time weather information from sensors that monitor wind speed and direction, rain, temperature, and sun intensity.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • An aluminum mast with a pre-mounted and prewired Somfy's “Outside Sensor Box," four sun sensors, one wind speed sensor and one outside temperature sensor, and can be equipped with additional sensors such as sun sensors and a rain sensor. Provides environmental automation through controller for Somfy's “animeo" building control solutions with real-time weather information from sensors that monitor wind speed and direction, rain, temperature, and sun intensity.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • For connection to external push buttons or key switches per zone and up to two inside temperature sensors. Somfy's Inside Sensor Box can be integrated into Somfy's animeo solutions.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS
  • Interface between the sensor stations or individual sensors to Somfy's “animeo" building control solutions.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Sensor measuring luminosity sending data through outside sensor box connection for “animeo" building control solutions.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS

Power & Data Accessories  

  • Provides power to the digital network and sensor bus.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS
  • Used with digital controls for motor power and communication through the digital network bus for intelligent motors.

  • Data Panels & Power Panels available.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS

Integration Accessories  

  • The URTSI II allows third-party automation systems to control Radio Technology Somfy® (RTS) motorized solutions. This 16 channel interface converts RS232 and RS485 protocols into RTS commands to control Somfy-powered solutions.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS
  • Provide communication between BMS and network intelligent motors, operating either individual motors, or groups via Standalone SDN or animeo IP. Additional features of retrieving sensor data from animeo IP sensor bus.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • Allows third-party automation systems to control network intelligent motors; one interface per motorized system for up to 250 motors per interface.

Rated 5 based on 1 product reviews
SPECS VIDEOS
  • The SDN 0-10V Interface is a device which accepts the lighting industry standard 0-10V analog dimming signal and converts it to an SDN or animeo® IP command to drive a single or a group of motors. The control is housed in a junction-box-mountable, plenum-rated enclosure and powered by line voltage. There is a single RJ45 jack on the device which provides the connection to the SDN bus via a standard CAT-5 cable.

Rated 5 based on 1 product reviews
CAD SPECS VIDEOS