Performance Architectural Lighting

CONTACT INFO

1717 W. Civic Dr.
Milwaukee, WI 53209
Toll Free: 800-788-VISA
Fax: 414-354-7436

USA reps       Canadian reps      

COMPANY OVERVIEW

The most recognized US brand in performance architectural lighting, Visa Lighting creates the highest quality, most innovative products available to the lighting industry. Safety and quality are our top priority. That's why our products are certified to UL and CSA safety standards by Intertek. State-of-the-art R&D facilities provide Visa Lighting with the tools to explore, develop and implement new cutting-edge technologies.

ALL PRODUCTS

{{this.show}} {{this.hide}} Lighting

LED Lighting image

LED Lighting - Advantus

Features:
  • ADA Compliant (ADA Bracket mount models)
  • White LED source (3000K, 3500K)
  • Optical system
  • Clear acrylic lens included for ease of maintenance and preservation of otpical integrity.
  • Powder coat paint finishes (no VOC)
  • Stem, Bracket, or Yoke mount (indoor modes). Stem mount (outdoor models)
  • Zero clearance and end mount for easy installation and maintenance in tight mounting applications
  • XPS Option - Express 10 day shipping available
Elliptical Large Light Fixture for Vast Venues image

Elliptical Large Light Fixture for Vast Venues - Air Foil

Features: White LED Sources (0-10V dimming) and Color changing RGB Optional downlights with Narrow, Medium or Wide optical distribution Impact resistant white acrylic diffuser (outdoor models), Matte white acrylic diffuser (indoor models), Edge lit trim (indoor models) Optional specialty diffuser materials available, including Vara Kamin's Impressions of Light® images 16 powder coat paint, brushed aluminum, or eco-friently alternative metal finish options XPS Option (Express Shipping Option)
LED Lighting image

LED Lighting - Allegro

Features:

  • White LED (2700K, 3000K, 3500K), 83 CRI (90CRI options on some models)
  • Modular design for replacement of LED source and power supply
  • Soft non-glare light produces shadow-free, warm color tones
  • Shades available in fabric or tri-lam vinyl coating (3 colors, 3 shapes, several sizes)
  • 16 paint finish options, 5 alternative metal options

LED Lighting image

LED Lighting - Aries

Features:
  • White LED (0-10V dimmable)
  • Integral power supply
  • Thermally formed acrylic diffuser with matte finish
  • 16 powder coat paint, brushed aluminum, or eco-friently alternative metal finish options
  • Express 10-day shipping available (XPS Option)
LED Lighting image

LED Lighting - Art Sconce

Features:
  • White LED (3000K, 3500K, 4000K) with 0-10V dimming
  • ADA compliant
  • Integral LED power supply
  • 16 powder coat paint finishes
  • Express 10-day shipping available (XPS Option)
LED Lighting image

LED Lighting - Asta

Features:
  • White LED (0-10V dimming) and fluorescent sources
  • Integral LED power supply
  • Vertical or horizontal mounting
  • White acrylic diffuser with matte finish
  • Aluminum end caps
  • 16 powder coat paint finishes; 8 alternative metal finishes, or brushed aluminum finish options
  • Express 10-day shipping available (XPS option)
LED Lighting image

LED Lighting - Avatar

Features:
  • White LED (0-10V dimmable) and fluorescent
  • Integral LED power supply
  • Modular design for replacement of LED source and power supply
  • High power factor electronic ballast (fluorescent)
  • Optional XEM junction box emergency battery pack (fluorescent)
  • Versatile mounting (wall or ceiling); horizontal or vertical orientation on wall
  • Extruded and cast construction
  • White acrylic diffuser
  • 16 powder coat paints; alternative metal finishes, or premium metal finishes
  • ADA compliant
  • Express 10-day shipping available (XPS option)
LED Lighting image

LED Lighting - Blush

Features:
  • White LED (0-10V dimmable) or fluorescent source
  • Integral LED power supply
  • Integral high power factor electronic ballast (fluorescent)
  • Modular design for replacement of LED source
  • ADA compliant
  • Surface mount; vertical or horizontal
  • Optional Lumicor® diffuser materials available
  • 16 powder coat paint, brushed aluminum, and alternative metal finish options
  • Express 10-day shipping available (XPS option)
LED Lighting image

LED Lighting - Bowe

Features:
  • White LED (0-10V dimmable) or fluorescent source
  • Integral LED power supply
  • Integral high power factor exlectronic ballast (fluorescent)
  • Surface mount, vertical or horizontal
  • Optional Lumicor® diffuser materials available
  • No VOC powder coat paint; Low VOC clear coat on metal finishes
  • Express 10-day shipping available (XPS option)
LED Lighting image

LED Lighting - Broadway

Features:
  • White LED (3000K, 3500K, 4000K), 0-10V dimmable
  • Integral power supply
  • High and Low lumen output
  • Surface or pendant (stem or cable suspension)
  • White acrylic diffuser with matte finish
  • Optional impact resistant polycarbonate
  • 16 powder coat paint, 8 alternative metal finishes, or 1 premium metal finish options
  • Express 10-day shipping available (XPS option
LED Lighting image

LED Lighting - Cane

Features:
  • LED source
  • 16 powder coat paint finishes; metal finishes
  • XPS Option - Express 10 day shipping available (XPS Option)
LED, Fluorescent, or Incandescent Lighting image

LED, Fluorescent, or Incandescent Lighting - Capitol

Features:

  • LED, Fluorescent, or Incandescent sources
  • Integral power supply for LED
  • MRI option (incandescent sources)
  • Matte white finish acrylic diffuser
  • No VOC acrylic powder coat paint finishes; Low VOC clear coat on metal finishes
  • XPS Options - Express 10 day shipping available
Led Lighting image

Led Lighting - Carla

Features:

  • White LED (3000K, 3500K, 4000K)
  • Dimmable (0-10V) standard
  • Integral power supply
  • Spun metal trim
  • Acrylic diffuser with translucent white matte finish
  • 16 powder coat color options standard


LED Lighting image

LED Lighting - Carlton

Features:
  • White LED (0-10V dimmable), fluorescent sources
  • Integral LED power supply or high power factor electronic fluorescent ballast
  • Modular design for replacement of LED source and power supply
  • Pendants feature uplight and bowl light separated for optical performance and wired for discrete operation
  • Wall mount, Ceiling mount or Pendant mount (stem or Power Art Cable suspension)
  • Spun metal trim
  • White matte acrylic diffuser is standard; optional specialty diffuser material
  • 16 powder coat paints, alternative finishes or premium metal finishes
  • XPS Option - Express 10 day shipping available
Led Lighting image

Led Lighting - Catena

Features:

  • White LED (3000K, 3500K, 4000K, 5000K), Tunable White LED (2700K-5000K), Disinfecting White LED (4000K)
  • Dimmable (0-10V); additional dimming control options available
  • Batwing uplight distribution; lambertian downlight distribution
  • Independently switched uplight and downlight output
  • Optional 90+ CRI (standard with Tunable models)
  • Multiple cord color options
  • No VOC powder coat paint finish
  • Trim finish options: 16 powder coat colors


LED Lighting image

LED Lighting - Colonnade

Features:
  • LED (0-10V dimming), Fluorescent, or Incandescent sources
  • MRI option
  • Mounts to standard electrical junction box (by others) with provided hardware.
  • Solid metal bar trim
  • White acrylic diffuser with matte finish
  • 16 powder coat paint finishes and metal finishes
LED Lighting image

LED Lighting - Corona

Features:
  • White LED (0-10V dimmable)
  • Integral LED power supply
  • Optional 90+ CRI
  • ADA Compliant (select models)
  • Solite top lens
  • 16 powder coat paint options
  • Express 10 day shipping available (XPS Option)
Modern Pendant Light with a Futuristic Edge image

Modern Pendant Light with a Futuristic Edge - Cosmo

Features:
  • High or low lumen output
  • Integral driver in canopy
  • Optional 90+ CRI
  • ETL listed for damp locations. Not suited for exterior applications
Fluorescent Lighting image

Fluorescent Lighting - Crescent

Features:
  • Fluorescent source
  • Shallow overall height
  • Oven cured no VOC acrylic powder coat for painted finishes; oven cured low VOC clear coat on metal finishes
  • Express 10 day shipping available (XPS Option)
LED Lighting image

LED Lighting - Cylinder

Features:
  • White LED (0-10V dimmable), fluorescent, or incandescent sources
  • Integral LED driver
  • Optional downlight (wired for dual circuit operation)
  • White acrylic diffuser with matte finish
  • 16 paint colors, 8 alternative metal, and brushed aluminum finish options
  • XPS Option - Express 10 day shipping (select models)
LED Lighting image

LED Lighting - Cypress

Features:
  • White LED (0-10V dimmable), fluorescent sources
  • ADA Compliant
  • Easy tool-less relamping
  • Stamped side panels with window relief detail
  • Optional specialty diffuser materials available, including some Lumicor® materials
  • No VOC powder coat for paint; Low VOC clear coat on metal finishes
  • XPS Option - Express 10 day shipping available
LED Lighting image

LED Lighting - Deck

Features:
  • White LED (3000K, 3500K, 4000K), 0-10V dimmable
  • Integral or Remote Power Supply (see models)
  • Semi-recessed or Surface mount (see models)
  • Horizontal or vertical mounting orientation
  • ADA Compliant
  • 16 powder coat paint finishes; 8 alternative metal finishes, or brushed aluminum finish options
  • Express 10 day shipping (XPS option)
LED Lighting image

LED Lighting - Escape

Features:
  • White LED (Line Voltage or Low Voltage models)
  • Sleek profile
  • Standard Lumieo acrylic top lens; optional high impact resistant clear lens
  • Can be oriented as uplight or downlight
LED Lighting image

LED Lighting - Ether

Features:
  • White LED (0-10V dimmable) and fluorescent
  • High or low lumen output options
  • Symmetric distribution
  • Integral LED power supply
  • Integral high power factor electronic ballast (fluorescent)
  • Modular design for replacement of LED source and power supply
  • Ceiling or wall mount (horizontal or vertical orientation)
  • Die-cast end caps & extruded aluminum housing
  • 16 powder coat paints
  • Express 10 day shipping available (XPS Option)
  • ADA compliant
LED Lighting image

LED Lighting - Ether Wash

Features:
  • White LED (0-10V dimmable) and fluorescent
  • High or low lumen output options
  • Asymmetric distribution
  • Integral LED power supply
  • Integral high power factor electronic ballast (fluorescent)
  • Modular design for replacement of LED source and power supply
  • Ceiling or wall mount (horizontal or vertical orientation)
  • Die-cast end caps & extruded aluminum housing
  • 16 powder coat paints
  • Express 10 day shipping available (XPS Option)
  • ADA compliant
LED Lighting image

LED Lighting - Fairfax

Features:
  • White LED (0-10V dimmable), fluorescent sources
  • Integral LED power supply or high power factor electronic fluorescent ballast
  • Modular design for replacement of LED source and power supply
  • Pendants feature uplight and bowl light separated for optical performance and wired for discrete operation
  • Wall mount, ceiling mount or pendant mount (stem or rod suspension)
  • Spun metal trim
  • White matte acrylic diffuser is standard; optional specialty diffuser material
  • 16 powder coat paints; alternative finishes or premium metal finishes
  • XPS Option - Express 10-day shipping available
Lighting image

Lighting - Fifth Avenue

Features:
  • 5 year product warranty
  • Extruded aluminum housing with upper lensed aperture to provide a luminous glow to reduce ceiling contrast
  • Oven cured no VOC acrylic powder coat for painted finishes; oven cured low VOC clear coat on metal finishes
  • Optional impact resistant polycarbonate lens
  • Fluorescent or low energy, long life LED source
  • Easy tool-less relamping
  • ETL listed (US and Canada) for indoor damp locations
LED Lighting image

LED Lighting - Flambeau

Features:
  • White LED (0-10V dimming) or fluorescent sources
  • Integral LED power supply
  • Mounts in vertical orientation
  • White acrylic diffuser with matte finish
  • 16 powder coat paint finishes
  • Express 10-day shipping available (XPS Option)
LED Lighting image

LED Lighting - Image

Features:
  • White LED (0-10V dimmable) and fluorescent
  • Integral LED power supply
  • Modular design for replacement of LED source and power supply
  • High power factor electronic ballast (fluorescent)
  • Optional XEM junction box emergency battery pack (fluorescent)
  • Versatile mounting; ceiling mount or wall mount (horizontal or vertical orientation)
  • White acrylic diffuser
  • 16 powder coat paints, 8 alternative metal finishes, or 5 premium metal finishe options
  • Express 10 day shipping (XPS option)
  • ADA compliant
LED Lighting image

LED Lighting - Infinity Performance

Features:
  • White LED Sources (0-10V dimming)
  • Optional 90+ CRI
  • Configurable segments available to create unique shapes for general illumination and architectural expression
  • Patented Power Art Cableā„¢ mounting system uses a braided stainless steel jacket to encapsulate power conductors and provide support. Rated for loads up to 150 lbs (ETL listed to UL standards)
  • No VOC acrylic powder coat
LED Luminous Outdoor Lantern Style Pendants image

LED Luminous Outdoor Lantern Style Pendants - Laterna

Features:
  • LED Source (3000K, 3500K, 4000K), O-10V dimmable
  • IP65
  • Catenary and canopy mount models
  • Catenary accessories available
  • 16 powder coat paint finish options
Led Lighting image

Led Lighting - Latitude

Features:

  • White LED Sources (0-10V dimming)
  • Optional 90+ CRI
  • Integral Driver
  • Batwing downlight distribution
  • Independently controlled sidelight and downlight output
  • Ceiling surface mount and ceiling grid mount options
  • Co-extruded acrylic lenses
  • No VOC powder coat paint finish


Lighting image

Lighting - Lightshower

Features:
  • 5 year product warranty
  • Oven cured no VOC acrylic powder coat
  • Selection of front shield styles
  • Front shield features snap lock for easy tool-less relamping
  • HID sources
  • ETL listed (US and Canada) for wet location mounting 4' above grade
  • XPS Option - Express 10-day shipping available
OLED Lighting image

OLED Lighting - Limit

Features:
  • OLED source (3000, 4000K)
  • Uniform panel luminance, 3 panels in each fixture
  • OLED panels dim together with 0-10V dimming
  • OLED panels can be individually addressable with DMX or DALI dimming options
  • Low voltage 24VDC input
  • Mounts to suspended or solid ceiling
  • 16 powder coat paints
  • 3-year warranty
LED Lighting image

LED Lighting - Linear Art Sconce

Features:
  • White LED (0-10V), fluorescent sources
  • Integral LED powers supply
  • Integral high power factor electronic ballast (fluorescent)
  • Optional XEM junction box for emergency battery pack (fluorescent)
  • Heavy gauge fabricated metal
  • 16 powder coat paint finish options
  • Express 10 day shipping available (XPS option)
  • ADA compliant
LED Lighting image

LED Lighting - Masque

Features:
  • White LED (0-10V dimmable) and fluorescent sources
  • Integral LED power supply
  • Integral high power factor electronic ballast (fluorescent)
  • White acrylic diffuser with matte finish
  • Emergency battery pack options (fluorescent)
  • Top and bottom lens
  • Perforated metal housing overlays matte white acrylic
  • 16 powder coat paints; alternative and premium metal finishes
  • Express 10-day shipping available (XPS Option)
  • ADA compliant
LED Lighting image

LED Lighting - Meridian Round

Features:
  • 5 year product warranty
  • White LED (3000K, 3500K, 4000K), 0-10V dimmable
  • 16 paint finishes and alternative metal finishes
  • Aluminum ring with vacuum formed upper and lower acrylic lenses
  • ETL listed for damp locations
LED Lighting image

LED Lighting - Meridian Square

Features:
  • 5 year product warranty
  • White LED 3000K, 3500K, 4000K), 0-10V dimmable
  • 16 paint finishes and alternative metal finishes
  • Aluminum ring with vacuum formed upper and lower acrylic lenses
  • ETL listed for damp locations
Lighting image

Lighting - Merlin

Features:
  • 5 year product warranty
  • Trim is clear acrylic with matte finish
  • Trim can be easily removed allowing access to source and connections
  • Optional specialty diffuser materials available
  • Small profile
  • Recessed backbox is available for pre-shipment for rough-in installation
  • White source (3000K, 4000K)
  • Modular design allowing replacement of the LED source and power supply
Lighting image

Lighting - Midbay

Features:
  • White LED or Fluorescent sources
  • Integral LED power supply
  • Easy tool-less relamping
  • Clear prismatic pattern 12 acrylic diffuser
  • No Voc powder coat paint finish
  • XPS Option - Express 10 day shipping available
LED Lighting image

LED Lighting - Midland Arts

Features:
  • White LED (0-10V dimmable), fluorescent sources
  • Integral LED power supply
  • Modular design for replacement of LED source and power supply
  • Optional White LED downlight (Narrow, Medium or Wide optical distribution) on LED pendant models
  • ADA compliant (on selected models)
  • No VOC powder coat for paint; Low VOC clear coat on metal finishes
  • Express 10-day shipping available (XPS Option)
Lighting image

Lighting - Midland Crafts

Features:
  • 5 year product warranty
  • ADA compliant (on selected models)
  • Fluorescent or LED Retrofit/Incandescent source
  • Easy relamping
  • Acrylic powder coat painted finishes (No VOC) or metal finishes (with low VOC clear coat)
  • Fabricated metal housing with internal reinforcing corner extrusions
  • ETL listed (US and Canada) for damp locations
  • XPS Option - Express 10-day shipping available
LED Lighting image

LED Lighting - Mini Colonnade

Features:
  • White LED Sources (0-10V dimming)
  • Integral LED power supply
  • Die cast center bracket with metal accent bars
  • White arylic diffuser with matte finish
  • 16 powder coat paint finishes; 8 alternative metal finishes, or 3 premium metal finish options
  • Express 10-day shipping available (XPS Option)
  • ADA compliant
LED Lighting image

LED Lighting - Northridge

Features:
  • White LED (3000K, 3500K, 4000K) with 0-10V dimming
  • Integral LED power supply
  • Front shield features snap lock for easy tool-less maintenance
  • 16 powder coat paint options
  • Express 10 day shipping (XPS option)
LED Lighting image

LED Lighting - Olympia

Features:
  • White LED (0-10V dimmable), fluorescent sources
  • Integral LED power supply or high power factor electronic fluorescent ballast
  • Modular design for replacement of LED source and power supply
  • Pendants feature uplight and bowl light separated for optical performance and wired for discrete operation
  • Wall mount, Ceiling mount or Pendant mount (stem or Power Art Cable suspension)
  • Spun metal trim
  • White matte acrylic diffuser is standard; optional specialty diffuser material
  • 16 powder coat paints, alternative finishes or premium metal finishes
  • XPS Option - Express 10-day shipping available
LED Lighting image

LED Lighting - Omnience

Features:
  • White LED (3000K, 3500K, 4000K), 0-10V dimmable
  • Integral LED power supply
  • Surface or pendant (stem or cable suspension)
  • White acrylic diffuser with matte finish
  • Optional specialty diffuser materials available
  • Optional impact resistant polycarbonate clear lens cover
  • 16 paint colors
  • Express 10-day shipping available on select models (XPS option)
LED Lighting image

LED Lighting - Ovation

Features:
  • White LED (0-10V dimmable) source
  • Integral LED power supply
  • Pendant appearance for low ceiling applications
  • Shallow depth recessed housing with pre-shipment option
  • Heavy gauge spun metal trim
  • 1/8" thick white acrylic diffuser with matte finish (some models)
  • Regressed high transmission flat prismatic glass lens
  • 16 powder coat paints, alternative metal, and premium metal finishes
  • Express 10-day shipping available (XPS Option)
Outdoor Pendant Lighting image

Outdoor Pendant Lighting

Outdoor pendant lighting creates exciting designs for any gathering space outside. We now offer three new pendant families, Sequence LED, Laterna and Zume, each with an extreme range of customizability to fit any outdoor design need. We've also included several optional Catenary Accessories and produced a comprehensive Catenary Design Guide.
LED Lighting image

LED Lighting - Parallel

Features:
  • White LED Sources (0-10V dimming) and Color changing RGB
  • Optional LED downlight 0-10V dimmable with Narrow, Medium or Wide optical distribution
  • Matte white acrylic panels or optional Lumicor acrylic panels
  • 16 powder coat paint finishes
  • 4", 8" and 12" square (6 length options)
LED Lighting image

LED Lighting - Passage

Features:
  • White LED, 0-10V dimmable to 1%
  • High or low lumen output
  • Optional dual circuit switching
  • Surface mount to junction box or window mullion
  • Uplight or downlight mounting
  • Polycarbonate diffuser
  • 16 powder coat paint finish options
  • IP65 rated
  • ETL listed for wet location
White or RGB LED Pendant Luminaire image

White or RGB LED Pendant Luminaire - Peek

Features:
  • Integral power supply
  • Modular design for replacement of LED source and power supply
  • Evenly illuminated body
  • Mounts to standard 4" octogonal junction box (by others)
  • Cord is white (unless BSC is selected)
  • Acrylic is vacuum-formed
  • No VOC powder coat paint finish
  • ETL listed for damp locations (not suited for exterior applications)
OLED Lighting image

OLED Lighting - Petal

Features:
  • OLED source, (3000K, 4000K)
  • Uniform panel luminance, 3 panels in each fixture
  • OLED panels dim together with 0-10V dimming
  • OLED panels can be individually addressable with DMX or DALI dimming options
  • Uplight and downlight configurations
  • Low voltage 24VDC input
  • Mounts to suspended or solid ceiling
  • 16 powder coat paints
  • 3 year warranty
Fluorescent Lighting image

Fluorescent Lighting - Pila

Features:
  • Fluorescent source
  • Easy tool-less relamping
  • Heavy gauge fabricated metal backbox
  • Solid metal accent bars and bracket
  • White acrylic diffuser with matte finish
  • 16 powder coat paint finishes, 8 alternative metal finishes, or 5 premium metal finish options
  • XPS Option - Express 10-Day shipping available
  • ADA compliant
LED Lighting image

LED Lighting - Pla

Features:
  • White LED (3000K, 3500K or 4000K)
  • Light engine is IP65 rated for dust and water resistance
  • Powder coat painted finishes (no VOC)
  • Bracket mounting system facilitates installation and maintenance
  • Meets seismic guidelines for weight
  • Tamper resistant fasteners
  • Modular design allows for easy field exchange
  • ETL listed for wet locations mounting 4' above grade
  • 5 year product warranty
LED Lighting image

LED Lighting - Plural

Features:
  • 5 year product warranty
  • White LED source (3000K, 3500K, 4000K)
  • Source Lumens = 1400
  • IP65 rated for dust and water resistance
  • Acrylic powder coat for painted finishes (no VOC)
  • Mullion or junction box mounting
  • Bracket mounting system simplifies installation and maintenance
  • Tamper resistant fasteners
  • Integral high power factor electronic power supply
  • ETL listed to UL standards (US and Canada)
LED Lighting image

LED Lighting - Pocket

Features:
  • White LED (0-10V dimmable) or fluorescent source
  • Surface mount, Horizontal or vertical orientation
  • 16 powder coat paint finishes and metal finishes
  • Express 10-day shipping available (XPS Option)
  • ADA compliant
LED Lighting image

LED Lighting - Posh

Features:
  • White LED (0-10V dimmable) or fluorescent source
  • Surface mount, Horizontal or vertical orientation
  • 16 powder coat paint finishes and metal finishes
  • Express 10-day shipping available (XPS Option)
  • ADA compliant
LED Lighting image

LED Lighting - Raven

Features:
  • White LED (0-10V dimmable) or fluorescent
  • High or low lumen output options
  • Diffuse or forward throw optic
  • Integral LED power supply
  • Integral high power factor electronic ballast (fluorescent)
  • Modular design for replacement of LED source and power supply
  • Ceiling and wall mount (horiztonal or vertical orientation)
  • Extruded aluminum backplate and siderails, die-cast end caps and trim bars
  • Extruded acrylic lens and diffuser
  • No VOC powder coat paints
  • Indoor and Outdoor models
  • Express 10-day shipping available (XPS Option)
  • ADA compliant
LED Lighting image

LED Lighting - Sash

Features:
  • White LED (3000K, 3500K, 4000K), 0-10V dimmable
  • Integral LED power supply
  • High and Low lumen output
  • Surface wall mount
  • Solid metal vertical bar trim; perforated metal side panels
  • Glass diffuser, sandblasted front and cased white back
  • Optional specialty diffuser materials available, including some Lumicor recyclable resin materials
  • 16 powder coat paint finishes
  • Express 10-day shipping available (XPS option)
LED Lighting image

LED Lighting - SASS

Features:
  • 5 year product warranty
  • ADA compliant (except with JBC option)
  • IP65 rated
  • Low energy, long life LED source
  • Vertical or horizontal mounting
  • ETL listed to UL standards (US and Canada) for wet location mounting 4' above grade
LED Lighting image

LED Lighting - School Haus

Features:
  • White LED (0-10V dimmable), fluorescent sources
  • White glass diffuser
  • 16 powder coat paints, alternative finishes or premium metal finishes
  • Express 10-day shipping available (XPS option)
LED Lighting image

LED Lighting - Scope

Features:
  • White LED source (3000K, 3500K, 4000K)
  • Source Lumens = 1400
  • IP65 rated for dust and water resistance
  • Acrylic powder coat for painted finishes (no VOC)
  • Mullion or junction box mounting
  • Bracket mounting system simplifies installation and maintenance
  • Integral high power factor electronic power supply
  • Tamper resistant fasteners
  • ETL listed to UL standards (US and Canada)
  • 5 year product warranty
LED Lighting image

LED Lighting - Select

Features:
  • White LED (0-10V dimmable) or fluorescent source
  • Integral LED power supply
  • Integral high power factor electronic power supply (fluorescent)
  • Modular design for replacement of LED source and power supply
  • Surface mount
  • Emergency battery pack options (fluorescent)
  • Solid machined metal accent bars
  • Wrap-around 1/8" extruded thick diffuser with matte finish
  • Top and bottom lens
  • Optional specialty or Lumicor® diffuser materials available
  • 16 powder coat paints, metal alternative and premium metal finishes
  • Express 10-day shipping available (XPS option)
  • ADA compliant
Fluorescent Lighting image

Fluorescent Lighting - Sequence

Features:
  • 5 year product warranty
  • Fluorescent source
  • Optional recessed downlight
  • Pendants are cable or stem mount
  • Matte white acrylic cylinder body
  • Powder coat painted finishes (No VOC) or metal finishes (low VOC clear coat)
  • Indoor models are ETL Listed (US & Canada) for damp locations
  • Outdoor models are ETL Listed (US & Canada) for wet location mounting 4' above grade
  • XPS Option - Express 10-day shipping available
LED Luminous Cylinder Lights in Any Size image

LED Luminous Cylinder Lights in Any Size - Sequence

Features:
  • White LED Sources (0-10V dimming) and Color changing RGB
  • Color changing RGB + White LED (8" & 12" Diameter models)
  • High or Low lumen output
  • Optional integral LED downlight with narrow, medium, and wide optics
  • Cable Suspended (Cord Suspension for 2', 3', 4' x 4" diameter models)
  • Diameters: 4", 8", and 12"
  • Lengths: 2', 3', 4', 5', 6' and 8'
  • Indoor/Outdoor Wall Sconces
  • Matte white acrylic cylinder body
  • 16 powder coat paints
LED Lighting image

LED Lighting - Serenity

Features:
  • White LED Source (3000K, 3500K, 4000K), O-10V dimmable
  • Modular design allowing replacement of the LED source any power supply
  • Night light options on most models
  • High Abuse models (2x2, 2x4)
  • Easy to clean acrylic shades and decorative panels
  • Decorative panel - choose from four calming patterns or create your own custom design
  • Custom decorative panels including Vara Kamin's Impressions of Light® images
LED, Fluorescent Lighting image

LED, Fluorescent Lighting - Shield

Features:

  • White LED, fluorescent sources
  • Integral power supply (LED)
  • Integral high power factor electronic ballast (LED)
  • No VOC powder coat for paint
  • Express 10-day shipping available (XPS option)
  • ADA compliant
LED Lighting image

LED Lighting - Shine

Features:
  • White LED (3000K, 3500K, 4000K) with 0-10V dimming or Fluorescent sources
  • IP55 dust and water resistance
  • Horizontal or vertical mount
  • ADA compliant
  • No VOC powder coat paint; Low VOC clear coat on metal finishes
  • XPS Option - Express 10-day shipping available
LED Lighting image

LED Lighting - Sleight

Features:
  • White LED (3000K, 3500K, 4000K) or fluorescent
  • Modular design for replacement of LED source and power supply
  • Frosted acrylic diffuser
  • No VOC powder coat paint; Low VOC for clear coat on metal finishes
  • ADA Compliant
LED Lighting image

LED Lighting - Sole

Features:
  • White LED (3000K, 3500K, 4000K), dimmable 0-10V
  • Integral power supply
  • Optional amber LED night light
  • Mirrored, impact-resistant polycarbonate
  • IK10+ (100 joules) impact rating
  • Optional scratch resistant coating on polycarbonate mirror
  • Optional anti-microbial coating
  • Tamper resistant hardware
  • IP65 rated
  • 16 powder coat paint finish options
LED Lighting image

LED Lighting - Solo

Features:
  • White LED, Fluorescent, or Indandescent/LED Retrofit source
  • Integral power supply for LED
  • Easy tool-less relamping
  • MRI option (incandescent sources)
  • Thermally formed 1/8" thick white acrylic diffuser
  • No VOC powder coat paint finishes ; Low VOC clear coat on metal finishes
  • XPS Option - Express 10-day shipping available (on select models)
LED Lighting image

LED Lighting - Southridge

Features:
  • White LED (3000K, 3500K, 4000K) with 0-10V dimming
  • Integral LED power supply
  • Surface mount
  • Fabricated metal front shield
  • 16 powder coat paint finishes
  • Express 10-day shipping available (XPS option)
LED Lighting image

LED Lighting - South Bay

Features:
  • Retrofit LED (Med Base)
  • Non-marring rubber feet
  • Solid aluminum construction
  • Hardware included to allow fixed base mounting
  • Spun aluminum or fabric shade options
  • 16 powder coat paint, brushed aluminum, or satin nickel alternative
  • XPS Option - Express 10-day shipping available
LED Luminaires with Tunability image

LED Luminaires with Tunability - Symmetry

Features:
  • White LED (0-10V), Tunable White LED
  • Integral LED power supply
  • LED power supplies are located within the housing and accessible from below the ceiling
  • 90+ CRI
  • Optional amber night light (over-bed model)
  • Recessed Housing
  • Optional low voltage patient control interface (over-bed model)
  • Optional DALI dimming to 5%
  • Optional integral emergency driver (some models)
  • Hospital grade construction
  • Recessed acrylic diffuser with formed central dome and gracefully sloped perimeter
  • Antimicrobial finishes
  • No Voc powder coat paint finish
LED Lighting image

LED Lighting - Unity

Features:
  • Multi-level illumination for reading, ambient, and exam lighting
  • Zhaga compliant LEDs
  • Amber LED night light option to minimize patient disturbance
  • Diffuse blue spectrum LED option
  • Switching interface accessory available for pillow speaker / nurse call systems (overbed and headwall models)
  • Antimicrobial finishes on interior and exterior painted surfaces (overbed models)
  • 5 year product warranty
LED or Fluorescent Lighting image

LED or Fluorescent Lighting - Visage

Features:

  • 5 year product warranty
  • ADA compliant
  • LED or Fluorescent source
  • White source (3000K, 3500K, 4000K); 0-10V dimmable
  • Modular design allowing replacement of the LED source and power supply
  • Acrylic powder coat painted finishes (No VOC) or metal finishes (with low VOC clear coat)
  • Versatile mounting
  • ETL listed (US and Canada) for damp locations
  • XPS Option - Express 10-Day shipping available
LED Lighting image

LED Lighting - Voila

Features:
  • White LED source (3000K, 3500K, 4000K)
  • LED Light engine by Visa Lighting
  • Integral or Remote Power Supply (see specific models)
  • 2", 3" and 4" diameter diffusers in 3 lengths
  • Semi-Recessed or Surface Mount (see specific models)
  • Horizontal or Vertical Mounting
  • ETL listed for damp locations
  • 5 year product warranty
LED Lighting image

LED Lighting - Wand

Features:
  • White LED (3000K, 3500K, 4000K), O-10V dimmable
  • Integral or Remote Power Supply (see models)
  • Semi-recessed or Surface mount (see models)
  • Versatile mounting; ceiling or wall (horizontal or vertical orientation)
  • ADA Compliant
  • 16 powder coat paint finishes; 8 alternative metal finishes, or brushed aluminum finish options
  • Express 10-day shipping available (XPS Option)
LED Lighting image

LED Lighting - Wedge

Features:
  • White LED (0-10V)
  • Wired for dual circuit discrete operation
  • White acrylic diffuser with matte finish
  • 16 powder coat paints, alternative finishes or premium metal finishes
  • Express 10-day shipping available (XPS Option)
  • ADA Compliant
LED Lighting image

LED Lighting - Wrap

Features:
  • White LED (0-10V dimmable), fluorescent sources
  • Integral LED power supply
  • Emergency batter pack options (fluorescent)
  • 16 powder coat paints, brushed aluminum, or alternative metal finishes
  • ADA compliant (on select models)
  • Indoor and outdoor models
LED Globe Style Outdoor Pendant Lighting image

LED Globe Style Outdoor Pendant Lighting - Zume

Features:
  • LED Source (3000K, 3500K, 4000K), O-10V dimmable
  • IP65
  • Canopy or catenary mounting options
  • Catenary accessories available
  • 16 powder coat paint finishes
Lighting Materials & Finishes image

Lighting Materials & Finishes

Powder coating eliminates runs, drips and sags common with liquid paint finishes. It is significantly more durable than conventional paints and is extremely resistant to chips, abrasions, heat up to 400 degrees F, UV light, fuel and chemicals. All of Visa Lighting's colored paint options are powder coat, reducing its overall environmental impact while maintaining the Visa Lighting standard of quality. There are no solvents or hazardous materials used in the process. Paint finishes are blended specifically for Visa Lighting and are powder comb tested to ensure 1-2 mil on interior products for durability and 2-3 mil on exterior products to provide extra protection for outdoor architectural spaces. Antimicrobial coating is standard on patient care products.


password:  
Last Update: 2019-01-14