beads and molding

CONTACT INFO

3700 West Pratt Avenue
Lincolnwood, IL 60712-2508
Toll Free: 800-874-2333
Fax: 800-644-0216
Fax: 847-679-3017

COMPANY OVERVIEW

Trim-Tex has been designing and producing the industry's finest and most innovative line of vinyl drywall accessory products for over 40 years. Besides being economical, vinyl drywall accessories are more flexible and durable than metal and will not rust, kink or dent.

Trim-Tex coined the phrase "drywall art", which accurately describes the adaptive use of materials and accessories to enhance the standard flat and squared edged world of drywall. Drywall art can be found in a variety of forms, including decorative archways, rounded edges, and even reveal effects such as shelves and stepped ceilings.

Trim-Tex doesn't just make decorative products. Trim-Tex is the industry leader in creating products designed to solve common drywall finishing problems. Our patented Magic Corner solves cracking problems on inside off angle corners, cathedral and tray ceilings. In fact, Trim-Tex has acquired over 15 patents for our innovations.

Trim-Tex design engineers continually work through research and development to update and improve products and materials. They are readily available to answer any application questions or help with design ideas.

Our manufacturing facilities located in Lincolnwood, Illinois are the most modern and efficient in the industry. With more than 220,000 square feet of production and warehouse space, Trim-Tex inventories over 60,000 boxes of product at all times for same day shipment. Our state-of-the-art computerized inventory system gives us up-to-the-minute data, guaranteeing quick and accurate handling of your orders.

Trim-Tex provides the products to make your creative ideas come to life, from free flowing walls and ceilings to multilayered effects and more. Design freedom is finally yours... "drywall art" is now a reality!

Trim-Tex beads have been used in many large commercial projects. The United Center, Chicago, IL has over 150,000' of Trim-Tex bead and the McCormick Place Annex has over 500,000' of Trim-Tex bead.

ALL PRODUCTS

{{this.show}} {{this.hide}} Acoustical Ceiling Beads

Mud On Ceiling Bead image

Mud On Ceiling Bead

Use wherever a new wall is butted to an existing drop ceiling. Available in 7/8" or 9/16" with a peel off protective masking that protects the visible flange from compound and paint for easy clean up. UV stabilized.
Flex Grid Angle image

Flex Grid Angle

The ultimate way to finish an acoustical ceiling terminating at any curved wall or surface. Will finish columns 5 1/2" radius or larger. 8158 & 8178 will finish a minimum inside radius of 60". For inside radii as small as 18", use 8159 or 8179.UV stabilized. Available in Black & White.

{{this.show}} {{this.hide}} NEW Products

NEW Fire Rated 093V Expansion image

NEW Fire Rated 093V Expansion - Expansion

Deep rigid "V" is joined at the bottom with a flexible connection allowing a full ⅜" in controlled movement. Pink coloring quickly indicates to inspectors that the product is fire rated. Listed under U300 and U400-Series Wall or Partition Design in the UL Fire Resistance Directory

NEW Corner Guard  image

NEW Corner Guard

Corner Guard is now available in 1, 1.5 and 2" widths for a variety of applications. Designed to install with adhesive caulk over outside 90 degree finished corners to provide high impact corner protection. Made in the USA from a propriety impact- and dent-resistant vinyl material, Corner Guards are available in 4" and 8" lengths, ensuring an interior finish that will stay beautiful for years to come. Trim-Tex Corner Guards are available in 8 standard colors, additional colors are available upon request.

NEW Silver Architectural Z Shadow & Reveal Bead image

NEW Silver Architectural Z Shadow & Reveal Bead

Trim-Tex Silver Architectural Reveal Bead is designed to match the look of clear anodized finish on aluminum reveals and create details in walls that allow for up to ⅛" expansion control. Sizes listed as A x B.
NEW Wall Mounted Deflection Bead image

NEW Wall Mounted Deflection Bead

Designed to prevent inside corner ceiling cracking due to deflection in multi-story structures.
NEW LED Light Bead (for Light Coves) image

NEW LED Light Bead (for Light Coves)

Installs directly to the drywall, features an angled leg that allows an L.E.D. strip to be installed at the optimal light angle.
NEW Archway Shadow Bead with Flexible Leg image

NEW Archway Shadow Bead with Flexible Leg

The Archway shadow bead with flexible leg is designed to create shadow effect along curved walls or soffits.
NEW Truss Backing Angle image

NEW Truss Backing Angle

Eliminates inside ceiling corner cracking due to truss uplift of interior partition walls.
NEW Vault Backing Angle image

NEW Vault Backing Angle

Cathedral ceilings framed with large lumber tend to form cracks in the drywall along the peak as the lumber shrinks. To solve this problem attach the Vault Backing Angle to the drywall at the peak. The Vault Backing Angle keeps the two drywall sheets together preventing cracks.
NEW Niche Adapter image

NEW Niche Adapter

Rigid Vinyl Drywall Accessory.
NEW Ceiling Mounted Deflection Bead image

NEW Ceiling Mounted Deflection Bead

The Ceiling Mounted Deflection Bead is mounted to the roof deck allowing the bead to slide up and down the wall vertically with building deflection, while retaining a crack free inside corner.

{{this.show}} {{this.hide}} Standard Corner Beads

Rigid Low Profile Corner Bead & Archway image

Rigid Low Profile Corner Bead & Archway

No setback required. Installs with 847 Spray Adhesive and staples. Archway minimum 10" inside radius or 22" outside radius.
Jumbo Double Arch Splayed Corner Bead image

Jumbo Double Arch Splayed Corner Bead

Designed to finish irregular splayed arch corners. Common applications include eyebrow windows or varrel vaults intersecting a cathedral ceiling, and groin valuted ceiling details with a multitude of intersecting arches. Extra wide mud flanges are a full 1 3/4" wide. Can finish a 12" inside to a 12" outside radius.
Jumbo Splayed Corner Bead image

Jumbo Splayed Corner Bead

An outside corner that can be flexed to fit unusual outside corner angles from 120'° to 140'°. Extra wide mud flanges are a full 1 3/4" wide.
Adjustable Inside Corner Bead  image

Adjustable Inside Corner Bead

Adjustable Inside Corner produces over 20 million ft. per year of the straightest, sharpest inside lines that no taped corner could match. Unique design allows it to adjust from a 70 degree inside corner to a 150 degree inside corner.
Splayed Corner Bead  image

Splayed Corner Bead

An outside corner that can be flexed to fit unusual outside corner angles from 120° to 140°. The industry's best seller is the finest off-angle corner bead.
90° Archway Inside Corner Bead  image

90° Archway Inside Corner Bead

The Archway Inside Corner can go from a 36" inside to a 36" outside radius. Great for curved walls.
90° Inside Corner Bead  image

90° Inside Corner Bead

90° Inside Corner Bead is designed to give you perfectly straight, sharp inside corners every time. Use Inside Corner for finishing wall niches quickly and easily.
Archway Corner Bead image

Archway Corner Bead

Archway Corner Bead is the ideal bead for finishing archways and free flowing curved forms. Engineered arch tabs allow you to go from a 10" inside radius to an 18" outside radius.
Corner Bead image

Corner Bead

Made of rigid vinyl, Trim-Tex Corner Bead creates a rust proof, dent resistant finished corner. The intricate pattern of holes allows mud to penetrate through the bead to the drywall. The bead becomes part of the wall.
Arch Plus 90° Combo Bead  image

Arch Plus 90° Combo Bead

Two Products in One. Straight Outside Corner becomes an Archway Bead by simply removing Tear Away Strip. Exclusive T Shaped Arch Punch for Smoother Arches. Can Finish an 18" Outside Radius or a 10" Inside Radius. Made of Dent Resistant PVC that will never rust.

{{this.show}} {{this.hide}} Chamfer Bead

Chamfer Adapter  image

Chamfer Adapter

The Chamfer Adapter is designed to be two products in one. It is ready to use to create a transition from our standard Chamfer Bead to a square outside corner to simplify baseboard installation. It can also be easily cut along a marked score line to fit our smaller 350 Chamfer Bead.
Chamfer Molded Corners image

Chamfer Molded Corners

The Chamfer 3 Way is designed to finish an outside corner where 3 Chamfer Beads meet at 90'°. 0940 is designed for our standard Chamfer Bead and 0941 is for our 350 Chamfer Bead.
Chamfer Stop image

Chamfer Stop

Chamfer Stop is designed to be installed after the drywall. There is no need to wrap the bead behind the drywall. Use Chamfer Stop for creating beautiful multilayer drywall effects. Instead of wood moldings, Chamfer Stop is perfect for finishing windows and doors.
350 Chamfer Splayed image

350 Chamfer Splayed

Our Chamfer Bead and 350 Chamfer Bead are now available in a splayed version to fit standard 135° outside corners.
Chamfer Splayed  image

Chamfer Splayed

Our Chamfer Bead and 350 Chamfer Bead are now available in a splayed version to fit standard 135° outside corners.
Chamfer Kerfed image

Chamfer Kerfed

Available for 1/2" or 5/8" drywall. The chamfer kerfed can be used to finish windows and doors with kerfed channels. Complements either chamfer bead or 350 chamfer bead.
350 Chamfer Arch image

350 Chamfer Arch

The 350 Chamfer Arch is designed to perfectly match our new 350 Chamfer Bead.
350 Chamfer Bead image

350 Chamfer Bead

The same great look of our standard Chamfer Bead in a narrower, more subtle 3/4" wide profile.
Chamfer Arch Bead image

Chamfer Arch Bead

Designed to perfectly fit our 9510 Chamfer Bead. Can finish an inside radius as small as 18". Notched to conform to archways and curves.
Chamfer Bead image

Chamfer Bead

The chamfered edge softens the room while maintaining the crisp look of a square corner. The rigid vinyl corner is also safer than a sharp square metal corner.

{{this.show}} {{this.hide}} 350 Bullnose

350 Bull L Bead image

350 Bull L Bead

350 Bull L Bead works just like Trim-Tex J Round or Chamfer Stop. Perfect for decorative layers or for a clean finished look around windows and doors. Save the cost of wood moldings.
350 Bull Adapter image

350 Bull Adapter

Joins to a 350 Bull Bead and transitions to a standard square outside corner. Simplifies the installation of the baseboard. Designed with a minimal mud bump which uses less compound and prevents excessive outward splaying of the baseboard.
350 Bull 3 Way image

350 Bull 3 Way

0923 is designed to finish three 350 Bull Outside Corners that adjoin to a 90degree outside angle.
350 Bull 3 Way Off Angle  image

350 Bull 3 Way Off Angle

0921 is designed to finish two 350 Bull Outside Corners and one 350 Bull Splayed Corner Bead, adjoining at an outside off angle corner.
350 Bull 2 Way image

350 Bull 2 Way

0920 is designed to finish two 350 Bull Outside Corners, adjoining at a 90° angle.
350 Bull Arch L Bead image

350 Bull Arch L Bead

Like 350 Bull Arch, 350 Bull Arch L Bead is also designed to be notch free and hassle free. It can be used for creating beautiful curved layers or finishing arched doors and windows. 350 Bull Arch L Bead can go from a 36" inside to a 36" outside radius.
350 Bull L Bead Inside Corner image

350 Bull L Bead Inside Corner

Designed to match Trim-Tex's 350 Bull L Beads. Available for 1/2" and 5/8" drywall.
350 Bull Arch Kerfed Bead  image

350 Bull Arch Kerfed Bead

Leg can be inserted into the channel of many preformed door and window jambs. Rounded Finish.
350 Bull Kerfed Bead image

350 Bull Kerfed Bead

Leg can be inserted into many preformed door and window jambs. Doesn't require filling notches on exposed bead area. Finish from a 15" inside to a 36" outside radius.
350 Bull Splayed Corner Bead image

350 Bull Splayed Corner Bead

Great for off angle walls. Use with 0921 off angle 3-Way.
350 Bull Arch  image

350 Bull Arch

The only exclusive Archway Bullnose in the world that doesn't require filling of notches on the exposed bead area. Details as small as 15" inside and 24" outside. Eliminates one coat of mud.
350 Bull Corner Bead image

350 Bull Corner Bead

Smaller radius & extra long legs allow 350 Bull to absorb extreme impact. Half the radius of 3/4" Bullnose. Great for accenting large and small details. Does not require a setback of drywall. Easy to use. Free cleaning tool included.

{{this.show}} {{this.hide}} 3/4 Bullnose

3/4" R. Bullnose Inside Corner Bead image

3/4" R. Bullnose Inside Corner Bead

Inside 3/4" R. Bullnose Corner Bead is designed to finish inside 90° corners. Inside 3/4" R. Bullnose Splayed Corner Bead is designed to finish inside 45° off-angle corners.
3/4" R. Molded Corners image

3/4" R. Molded Corners

0937 joins to a 3/4" Bullnose Splayed Corner and transitions to a square bottom corner for simple installation of the baseboard.
3/4" R. Molded Corners image

3/4" R. Molded Corners

0912 is designed to finish 2 Bullnose Outside Corners that adjoin at a 135° angle.
3/4" R. Molded Corners image

3/4" R. Molded Corners

0911 is designed to finish 2 Bullnose Outside Corners and 1 Splayed Outside Corner adjoining at an outside off angle corner.
3/4" R. Molded Corners  image

3/4" R. Molded Corners

0905 is designed to finish 3 Bullnose Inside Corners that adjoin at 90° inside angles.
3/4" R. Molded Corners image

3/4" R. Molded Corners

0904 is designed to finish 3 Bullnose Outside Corners that adjoin at 90° outside angles.
3/4" R. Molded Corners image

3/4" R. Molded Corners

0903 is designed to finish 2 Bullnose Outside Corners that adjoin at a 90° angle.
3/4" Radius J Round image

3/4" Radius J Round

Available in the two most popular sizes, J Round is designed to be installed after the drywall. There is no need to wrap the bead behind the drywall. It's great for finishing window and door openings and for finishing drywall buildouts.
3/4" R. Bullnose J Round Inside Corners image

3/4" R. Bullnose J Round Inside Corners

Inside Corners match 2 Bullnose J Rounds joined at 90° inside or outside angles.
Bull-Rail Style 672 image

Bull-Rail Style 672

Bull-Rail is a decorative trim designed to be applied to the surface of the drywall. Can be used horizontally, vertically, or at any angle to create a bullnose accent. The finished Bull-Rail is 1" across and extends 1/2".
3/4" R. Molded Corners image

3/4" R. Molded Corners

0917 joins a 3/4" Bullnose Outside Corner and transitions to a square bottom corner for simple installation of the baseboard.
3/4" R. Bullnose Style Kerfed Arch Bead image

3/4" R. Bullnose Style Kerfed Arch Bead

Slotted to conform to most arched openings. From a 15" inside to a 20" outside radius.
3/4" R. Bullnose Kerfed Bead image

3/4" R. Bullnose Kerfed Bead

Leg can be inserted into the channel of many preformed door and window jambs. Creates attractive rounded encasement.
3/4" R. Bullnose Traditional Style Kerfed Arch Bead image

3/4" R. Bullnose Traditional Style Kerfed Arch Bead

Slotted to conform to most arched openings. From a 15" inside to a 20" outside radius.
3/4" R. Bullnose Traditional Style Kerfed Bead image

3/4" R. Bullnose Traditional Style Kerfed Bead

5/16" leg can be inserted into the channel of many preformed door and window jambs. Creates attractive rounded encasement.
3/4" R. Bullnose Splayed Corner Bead image

3/4" R. Bullnose Splayed Corner Bead

Designed to fit off angle outside corners commonly called 45° or 135° corners.
3/4" R. Bullnose No Notch Sprung Arch image

3/4" R. Bullnose No Notch Sprung Arch

The No Notch Sprung Arch is designed to finish Sprung Arches and is recommended for doors 5' and wider. This patented product eliminates filling notches on the exposed surface of the bullnose. Perfectly matches the entire 3/4" R. Bullnose product line.
3/4" R. Bullnose Archway Bead image

3/4" R. Bullnose Archway Bead

Notched to conform to archways and curves. Goes from a 15" inside to a 20" outside radius. Finish in half the time with our 3/4" R. Archway Bullnose Finishing Tool.
3/4" R. Bullnose Corner Bead image

3/4" R. Bullnose Corner Bead

Softens corners & adds a comtemporary look. Trim-Tex offers the most complete line of 3/4" Bullnose products in the industry.

{{this.show}} {{this.hide}} 1 1/2

1 1/2" Off Angle 2 Way Corner image

1 1/2" Off Angle 2 Way Corner

0934 is designed to finish two 1 1/2" Bullnose Outside Corners meeting at 135°.
1 1/2" R. Bullnose 3 Way Inside Corner image

1 1/2" R. Bullnose 3 Way Inside Corner

0915 is designed to finish three 1 1/2" Bullnose Inside Corners that adjoin at a 90° inside angle.
1 1/2" 3 Way Outside Corner image

1 1/2" 3 Way Outside Corner

0914 is designed to finish three 1 1/2" Bullnose Outside Corners that adjoin at a 90° angle.
1 1/2" R. Bullnose 2 Way Corner image

1 1/2" R. Bullnose 2 Way Corner

0913 is designed to finish two 1 1/2" Bullnose Outside Corners meeting at a 90° angle.
1 1/2" R. Bull Adapter image

1 1/2" R. Bull Adapter

0916 is designed to adapt a 1 1/2" Bullnose Outside Corner to any square base.
1 1/2" R. Bullnose Inside Splayed Corner Bead image

1 1/2" R. Bullnose Inside Splayed Corner Bead

Great for finishing all off angle inside corners. Used to finish off angle walls. Gives a softer, more open look.
1 1/2" R. Bullnose Inside Corner Bead image

1 1/2" R. Bullnose Inside Corner Bead

Inside 90° corner bead. Round look superior to plain taped corner.
1 1/2" R. Bullnose Splayed Corner Bead image

1 1/2" R. Bullnose Splayed Corner Bead

Great for finishing all off angle outside corners. Gives a softer, more open look.
1 1/2" R. Bullnose Archway Corner Bead image

1 1/2" R. Bullnose Archway Corner Bead

Create inside & outside arches quickly & easily with our 1 1/2" R. Bullnose Archway Corner Bead. Goes from a 18" inside to a 30" outside radius.
1 1/2" R. Bullnose Outside Corner Bead image

1 1/2" R. Bullnose Outside Corner Bead

Features a round and soft, yet prominent look. Longer mud legs and new hole pattern provide superior strength and durability. Most complete line of 1 1/2" beads and accessories.

{{this.show}} {{this.hide}} Decorative Corners

350 Step A Bull image

350 Step A Bull

Perfect for details like soffits, niches and doorways, the 350 Step A Bull can be used anywhere to prevent inconsistent shadows that can occur from oversanding a regular bullnose.
Base Adapters image

Base Adapters

Injection Molded Base Adapters.
350, 3/4" & 1 1/2" Step Adapter (Wood)  image

350, 3/4" & 1 1/2" Step Adapter (Wood)

The Step Adapter is designed to create a transition to a standard 90° outside corner to allow you to use standard outside miters on baseboards and crown moldings. Made of high quality poplar wood. Available for 350, 3/4" & 1 1/2" Step A Bull. Installs easily with Trim-Tex 847 Spray Adhesive.
3/4" R. Step A Bull image

3/4" R. Step A Bull

The 3/4" R. Step A Bull features a 3/4" radius and 3/16" deep steps on either side of the bullnose to create a sharp, attractive corner detail. Perfect for any outside corner, but especially beautiful when creating decorative columns, soffits and niches.
1 1/2" R. Step A Bull image

1 1/2" R. Step A Bull

The 1 1/2" R. Step A Bull features a 1 1/2" radius and 3/16" deep steps on both sides of the bullnose to create a sharp attractive corner detail. Perfect for any outside corner, but especially beautiful when creating decorative columns and soffits.
3/4" Step A Bull Arch image

3/4" Step A Bull Arch

Introducing the world's first ever, Step A Bull Arch. Innovative 2 part sliding design comes pre-assembled to speed installation.
Reveal Bead (9910) image

Reveal Bead (9910)

Trim-Te Reveal Corner Bead is designed to add a reveal detail to a 90° outside corner. Can be used with 1/2" and 5/8" drywall.
Niche Bead image

Niche Bead

Creates an attractive inside cove on any niche, skylight or decorative soffit.

{{this.show}} {{this.hide}} Mud Set Beads

Mud Set L Bead image

Mud Set L Bead

The Mud Set L Bead features patented Mud Lock technology and a sharp mud bump design. Save time, Mud Set Beads allow you to apply fill coat same day.
Mud Set 350 Bull image

Mud Set 350 Bull

Ultra strong 3/8" R. bullnose features patented Mud Lock technology with 350% more bonding surface. Engineered hole pattern allows excess mud to flow through & quickly self level the bead, saving time & materials. Apply fill coat, same day.
Mud Set Magic Corner image

Mud Set Magic Corner

Magic Corner is now available in a Mud Set version featuring Trim-Tex's patented Mud Lock technology. The Mud Set Magic Corner embeds on a layer of mud making it easy to adjust to create a straight line, even on a poorly framed ceiling.
Mud Set Flat Tear Away image

Mud Set Flat Tear Away

The popular Flat Tear Away L Bead is now available in a mud set version with an extra long tear away strip. Flat Tear Away makes it easy to create a finished edge where drywall terminates at other substrates or building components such as windows or doors. The tear away strip acts as a guide for your taping knife as well as protective masking.
Mudset Adjustable Splayed Bullnose image

Mudset Adjustable Splayed Bullnose

This bead features our patented mud lock technology as well as adjustable mud legs. The product fits a standard 135'° outside angle and the adjustable mud legs allow the product to flex into tighter or larger angles to adjust for imperfect framing.
Mudset 3/4" R. Bullnose Corner Bead image

Mudset 3/4" R. Bullnose Corner Bead

Superior corner bead at a low cost, featuring patented Mud Lock Technology with 350% more bonding surface. Will not dent or fuzz up and absorbs extreme impact. The engineered hole pattern allows excess mud to flow through & quickly self level the bead, saving time & materials.
Mudset Adjustable Inside Corner  image

Mudset Adjustable Inside Corner

Features our patented mud lock technology and engineered hole pattern that allows the bead to quickly self level. Unique design allows it to adjust from a 70° inside corner to a 150° inside corner.
Mudset Adjustable Splayed Corner  image

Mudset Adjustable Splayed Corner

Features our patented mud lock technology, rigid I-Beam design as well as adjustable mud legs. The product fits a standard 135'° outside angle and the adjustable mud legs allow the product to flex into tighter or larger angles to adjust for imperfect framing.

{{this.show}} {{this.hide}} Bumper Bead System

Bumper Corner Bead image

Bumper Corner Bead

The Bumper Corner Bead is a rigid vinyl bead made to withstand high impact. Features our patented mud locks for superior mud set bonding.
Bumper Guard image

Bumper Guard

Bumper Guard is the 2nd part of the Bumper Bead System, which gives the corner the ability to absorb extreme impact while remaining undamaged. Available in 16 standard colors, call for samples.

{{this.show}} {{this.hide}} Shadow & Reveal Commercial Beads

Architectural F Reveal Bead image

Architectural F Reveal Bead

The F Reveal Beads perfectly match the Architectural Reveal Beads and are designed to be used where drywall terminates at another building component such as a ceiling, window or door. UV stabilized for using in exterior applications.
Architectural Reveal Bead  image

Architectural Reveal Bead

Fits both 1/2" and 5/8" drywall. Reveal Beads are used to create a 1/2" deep reveal in the drywall and are available in multiple widths.
Architectural Z Shadow Bead image

Architectural Z Shadow Bead

Shadow Bead is used to create a reveal effect when butting up to door jambs, base trim, ceilings, light boxes and other interior architectural components. Fits common drywall sizes of 1/2" and 5/8".
Shadow Bead image

Shadow Bead

Shadow Bead is used to create a reveal effect when butting up to door jambs, base trim, ceilings, light boxes and other interior architectural components.1/2" deep shadow can be used with 7/16" L Bead (Stock #3210S) to create a floating reveal. The floating reveal looks the same as our regular reveal, except that it works as the ultimate expansion joint in commercial applications.
Decorative Reveal Inserts image

Decorative Reveal Inserts

Use the 3/8" Decorative Insert with our fiber optic reveal (Stock# 5130). Use the 1/4" Decorative Insert with our 1/4" x 1/4" reveal (Stock# 5150). More colorful than lights at 1/20th the price.
Reveal Bead image

Reveal Bead

Reveal Beads are used to create a 1/2", 5/8" and 1/4" deep reveal in the drywall and are available in multiple widths. 1/4" x 1/4" Reveal is perfect for creating fine line details and can be flexed to conform to curving walls, soffits and columns. The 5150 has a 12" Inside Radius and 12" Outside Radius.

{{this.show}} {{this.hide}} Expansion Beads

093V Cross and T Intersections image

093V Cross and T Intersections

Save time and money with no need for job site miter cuts. Designed to match 093V Expansion Beads.
Magic Corner Expansion Bead image

Magic Corner Expansion Bead

The Magic Corner's exclusive expansion control eliminates edge cracking on all off-angle walls and vaulted ceilings. For use on any inside corner where movement is an issue to prevent cracking.
Hideaway Expansion image

Hideaway Expansion

This low profile expansion joint eliminates the exposed "V" that other joints leave. The soft center "W" flexes and bends as the structure expands and contracts. Tear off strips act as a guide for your taping knife and protect the center from mud.
093V Expansion Bead image

093V Expansion Bead

Superior Expansion Control,Twice the Movement of Zinc, Cleaner & Easier to Use & Half the Price. Deep rigid PVC "V" is joined at the bottom with a flexible connection allowing a full 1/4" in controlled movement. Rust proof, high impact, dent resistant rigid vinyl eliminates expensive jobsite damage. Tear off strips act as a guide for your taping knife and protect the center from mud.

{{this.show}} {{this.hide}} Architectural Series

Architectural L Bead image

Architectural L Bead

Features I-Beam Technology for the sharpest L Bead on the market. Available in all popular sizes.
Architectural Intersections image

Architectural Intersections

Designed to match Trim-Tex Architectural Series Beads, these easy to install pieces save time and money with replacing the need for jobsite miter cutting.
Architectural Reveal Bead image

Architectural Reveal Bead

Fits both 1/2" and 5/8" drywall. Reveal Beads are used to create a 1/2" deep reveal in the drywall and are available in multiple widths.
Architectural Z Shadow Bead image

Architectural Z Shadow Bead

Shadow Bead is used to create a reveal effect when butting up to door jambs, base trim, ceilings, light boxes and other interior architectural components. Fits common drywall sizes of 1/2" and 5/8".
Architectural F Reveal Bead image

Architectural F Reveal Bead

The F Reveal Beads perfectly match the Architectural Reveal Beads and are designed to be used where drywall terminates at another building component such as a ceiling, window or door. UV stabilized for using in exterior applications.

{{this.show}} {{this.hide}} Fast Cap Beads

3/4 Inch R. Bullnose Archway Fast Cap image

3/4 Inch R. Bullnose Archway Fast Cap

Bullnose Archway Fast Cap is the labor saving way to finish arches, eliminating drywall and corner beads. Available in two widths: 4 5/8" to fit 1 regular stud and 2 pieces of 1/2" drywall. 4 7/8" to fit 1 regular stud and 2 pieces of 5/8" drywall.
3/4 Inch R. Bullnose Fast Cap image

3/4 Inch R. Bullnose Fast Cap

Same great features as our standard Fast Cap in our 3/4" R. Bullnose style. Available in two widths: 4 5/8" to fit 1 regular stud and 2 pieces of 1/2" drywall. 4 7/8" to fit 1 regular stud and 2 pieces of 5/8" drywall.
Wall Fast Cap for 2.5 Inch Metal Studs image

Wall Fast Cap for 2.5 Inch Metal Studs

Same great features as our regular Fast Cap. Designed to be used with 2 1/2" metal studs. Available in two widths: 3 1/2" Fast Cap for 2 1/2" metal stud and 2 pieces of 1/2" drywall. 3 3/4" Fast Cap for 2 1/2" metal stud and 2 pieces of 5/8" drywall.
Archway Fast Cap image

Archway Fast Cap

Archway Fast Cap is the ultimate way to finish archways, eliminating drywall, plywood or foam, and two Corner Beads. Available in a convenient 18' length to allow you to finish an arched doorway in one piece. Flexes easily to most free form curves and arches as small as 15" minimum inside or 28" minimum outside radius. 4 5/8 " Fast Cap is designed for wood studs only. 4 7/8" Fast Cap can be used with wood or metal studs.
Fast Cap image

Fast Cap

In one easy application you can finish doorways, wall ends, kneewalls, and closets. Fast Cap can be used with 2 X 4 wood or 3 5/8" metal studs. Fast Cap eliminates the need for two Corner Beads. 4481 is precut for standard closet enclosures, eliminating waste. 4 5/8 " Fast Cap is designed for wood studs only. 4 7/8" Fast Cap can be used with wood or metal studs.

{{this.show}} {{this.hide}} Prefinished & Access Door Beads

Architectural Demarcation Bead image

Architectural Demarcation Bead

Designed for clean rooms. This bead creates a separation between drywall finish and different substrate, such as epoxy floor coating. Perfect for straight line separation between surface treatments.
Architectural Access Door Bead image

Architectural Access Door Bead

Designed a with subtle 1/4" step. Can be used to trim 2x2 commercial light fixtures when installed in drywall ceiling. Creates a crisp, clean transition between ceiling and access panel.
Access Door Beads image

Access Door Beads

Designed for finishing drywall around access doors. Provides a flange for access door to rest on. 8010 has an exposed flange. 8020 is extra thick and has a mud leg for easy finishing.
L Angles image

L Angles

Protects square wall corners.

{{this.show}} {{this.hide}} J Beads

Mud On J Bead image

Mud On J Bead

Mud on J Bead is designed for butting drywall to other substrates such as masonry, glass, doors & windows. Perfect for skylight shafts.
Shadow Line J Bead image

Shadow Line J Bead

Use Shadow Line J Bead to form a distinctive edge along the drywall for a modern look.
J Bead image

J Bead

Use J Bead to finish rough drywall ends and under all door and window. Trim-Tex's first product that launched rigid vinyl into the drywall industry 40 years ago.

{{this.show}} {{this.hide}} L Beads

Architectural Intersections image

Architectural Intersections

Designed to match Trim-Tex Architectural Series Beads, these easy to install pieces save time and money with replacing the need for jobsite miter cutting.
Architectural Archway L Bead image

Architectural Archway L Bead

Can be used around duct work or piping, great for finishing columns, curved walls and soffits. Works with both 1/2" and 5/8" drywall and can finish a 8" diameter.
Architectural L Bead image

Architectural L Bead

Features I-Beam Technology for the sharpest L Bead on the market. Available in all popular sizes.
Pullaway L Bead image

Pullaway L Bead

Patented Pullaway L Bead sets the new standard in finishing drywall. The masking strip extends out 1/2" providing the widest area of protection in the industry. The pullaway strip is a masking as well as a guide for the taping knife. Use for butting drywall to other substrates.
Oversized L Beads image

Oversized L Beads

Oversized L Beads are designed as a labor saving system for finishing window returns and other details. 3/4"-11/4" beads now match the larger L Beads by including a longer 13/8" mud leg.
L Bead  image

L Bead

Trim-Tex, the pioneer of vinyl L Beads, offers the largest assortment of L Beads in the industry to fit your finishing needs. 3210S Special L Bead is designed to be used with 1/2" deep Shadow Bead to create a floating expansion reveal.
Archway L Bead image

Archway L Bead

Trim-Tex always strives to design products that are unique and user friendly. We continue this proud tradition with Archway L Bead. Especially useful for finishing columns and free-form drywall art.

{{this.show}} {{this.hide}} Oversized L Beads

3/4 Inch R. Bullnose Giant Archway L Bead image

3/4 Inch R. Bullnose Giant Archway L Bead

Designed with notches allowing it to conform to any arched window. Prescored the same as Bullnose Giant L Bead.
3/4 Inch R. Bullnose Giant L Bead image

3/4 Inch R. Bullnose Giant L Bead

Giant L Bead has a 5 1/2" return leg and is prescored at 4 13/16", 4 5/16" and 3 13/16".
3/4 Inch R. Bullnose Super Archway L Bead image

3/4 Inch R. Bullnose Super Archway L Bead

Designed with notches allowing it to conform to any arched window. Prescored the same as Bullnose Super L Bead.
3/4 Inch R. Bullnose Super L Bead image

3/4 Inch R. Bullnose Super L Bead

Has a 3 1/8" return leg and is prescored at 2 5/8", 2 1/8" and 1 5/8". For sizes in between, use Finish Trim.
Finish Trims image

Finish Trims

Both slip over trims are 1" wide and designed to be used in conjunction with any Trim-Tex L Bead. Cut the L Bead to the desired size and slip into the Finish Trim. You create a custom size L Bead. 3/8" Tall Finish Trim is designed to help conceal framing gaps as wide as 3/8".
Giant Archway L Bead image

Giant Archway L Bead

Designed with notches allowing it to conform to any arched window. Prescored the same as Giant L Bead.
Giant L Bead image

Giant L Bead

Giant L Bead has a 5 5/8" return leg and is pre-scored at 4 13/16", 4 5/16" and 3 13/16". For sizes in between, use Finish Trim.
Super Archway L Bead image

Super Archway L Bead

Designed with notches allowing it to conform to any arch window. Prescored the same as Super L Bead.
Super L Bead image

Super L Bead

Has a 3 1/8" return leg, and is pre-scored at 2 5/8", 2 1/8" and 1 5/8". For sizes in between, use Finish Trim.

{{this.show}} {{this.hide}} Tear Away Beads

Shower Bead image

Shower Bead

Extra Large tear off strip acts as a guide for your taping knife while protecting the flange from mud. 2 1/4" long mud leg allows the drywall to sit flush with flange & reduces the amount of mud. Comes in two sizes to fit 1/2" or 5/8" drywall.
Caulk Channel Tear Away Bead image

Caulk Channel Tear Away Bead

This product creates a 1/4" x 3/16" caulk channel when installed against a substrait such as a precast concrete wall or regular concrete. Can also be used to cover expansion joints filled with fire or acoustical caulk.
Tear Away Shadow Bead image

Tear Away Shadow Bead

Our 1/2" x 1/2" shadow bead comes with a convenient tear off masking strip.
Super Seal Tear Away L Bead image

Super Seal Tear Away L Bead

Use on all windows and doors for insulation. The Super Seal Tear Away 5/16" semi round gasket compresses upon installation to form a permanent seal that effectively reduces sound transmission, replaces caulk and provides structural relief at the panel perimeter.
Flat Tear Away L Bead image

Flat Tear Away L Bead

Flat Tear Away is designed for areas where the drywall has been butted too close to slip the return leg behind the drywall.
Archway Tear Away L Bead image

Archway Tear Away L Bead

The tear off leg acts as a guide for the taping knife as well as a protective masking for mudding and painting. Perfect for layering details Archway Tear Away is available for 1/2" and 5/8" drywall.
Tear Away XT (extra tall masking) L Bead image

Tear Away XT (extra tall masking) L Bead

Comes with a full 1/2" tear off leg. Extra tall masking provides additional protection to your substrates from mud and paint. When finished, simply tear off the masking leg for a clean, sharp look.
Tear Away L Bead image

Tear Away L Bead

Comes with a full 5/16" tear-off leg that is one of the largest in the industry. The tear-off leg acts as a guide for the taping knife as well as a protective masking for mudding and painting. When finished, simply tear off the leg for a clean, sharp look. 9010 & 9110 now available in a greener, money saving bulk size.

{{this.show}} {{this.hide}} Decorative Crown Molding

5 Inch Glue On Crown Molding (with rope light channel)  image

5 Inch Glue On Crown Molding (with rope light channel)

First contractor grade crown to include built in rope light channel. Hanging clip system simplifies install. Comes with 4 tubes of #710 Adhesive Caulk. Works with standard 1/2" rope light or LED lighting. Light Not Included.
3 1/2 Inch Glue On Crown Molding image

3 1/2 Inch Glue On Crown Molding

Simple to use.Installs with #710 adhesive caulk.Low cost upgrade without repainting room.Comes with 4 tubes of #710 Adhesive Caulk.
3 1/2 Inch Crown Molding image

3 1/2 Inch Crown Molding

This larger, very classy looking crown molding perfectly matches the 2 1/2" crown molding. The profiles of both moldings are similar, making the larger molding look like a custom built up crown detail. Combine with Decorative L Beads & layers of drywall, for bigger sizes and endless design possibilities.
3 3/4 Inch Crown Molding image

3 3/4 Inch Crown Molding

This elegant bead includes all of the design, engineering and ease of installation as the 3 1/2" and 2 1/2" Crown Molding. Combine with Decorative L Beads & layers of drywall, for bigger sizes and endless design possibilities.

{{this.show}} {{this.hide}} EZ-Tray

EZ-Tray image

EZ-Tray

EZ-Tray was designed to add a tray ceiling look to any new construction or remodeling project. Simple 2 X 2 framing and 1/2" drywall minimize ceiling height loss while dramatically enhancing the look of any room. Match an EZ-Tray detail with any of our crown moldings for that ultimate upgrade.
EZ-Tray Kit image

EZ-Tray Kit

Complete tray ceiling in a box. The EZ-Tray Kit eases the installation for a decorative tray ceiling in any room. The EZ-Tray Kit can finish rooms up to 16' by 16'. Premitered Pieces means no cutting. Each Kit Includes:
  • (4) 9' pieces of standard EZ-Tray
  • (4) 24" Pre-mitered corners
  • (2) Tubes of #710 Adhesive Caulk
EZ-Tray 2.5 image

EZ-Tray 2.5

The EZ Tray 2.5 is a 1/2" taller than our standard EZ Tray. It is designed to be installed with 2 X 2 framing and 2 layers of 1/2" drywall. This taller product allows you to install a second narrower layer of drywall and finish the opposite edge with any of our decorative layering beads. EZ-Tray 2.5 is perfect for creating inexpensive but extremely elegant coffered ceilings.

{{this.show}} {{this.hide}} Decorative Beads

Decorative Chair Rail Style 671 image

Decorative Chair Rail Style 671

This Decorative Chair Rail is designed to be mounted flat to the drywall surface. A great way to add an accent without building up additional layers of drywall. The bead is 1 1/2" wide and can be used on drywall or as a casement around windows and doors.
Double 5/8 Inch Decorative L Bead Style 661 image

Double 5/8 Inch Decorative L Bead Style 661

This decorative L Bead is designed to finish two layers of 5/8" drywall stacked together. It can be used to build custom crown moldings. You can also use this decorative L Bead to create custom layering details.
Double 1/2 Inch Decorative L Bead Style 651 image

Double 1/2 Inch Decorative L Bead Style 651

This decorative L Bead is designed to finish two layers of 1/2" drywall stacked together. It can be used to build custom crown moldings. You can also use this decorative L Bead to create custom layering details.
Decorative L Bead Style 691 image

Decorative L Bead Style 691

This Decorative L Bead is perfect for wainscoting, decorative casing details around window and door frames as well as drywall layering details. It can also be used in conjunction with our Crown Moldings to add that custom look and size.
Decorative L Bead Style 681 image

Decorative L Bead Style 681

This Decorative L Bead is perfect for wainscoting, decorative casing details around window and door frames as well as drywall layering details. It can also be used in conjunction with our Crown Moldings to add that custom look and size.
Niche Bead Style 641 image

Niche Bead Style 641

Niche Bead is not your regular corner bead. It is designed to create an attractive inside cove on any niche or skylight. Great for built in drywall bookcases and decortative soffits.

{{this.show}} {{this.hide}} Case Studies

Deflection Bead Case Study: Johns Hopkins University image

Deflection Bead Case Study: Johns Hopkins University

A modern multi-use retail, restaurant, and student apartments complex joins Charles Village revival.
093V: Southwest Energy Office Building image

093V: Southwest Energy Office Building

The Southwest Energy headquarters relocated to a 25 acre lot in Houston, TX that will allow room for company growth in the future. Gensler Architecture designed the two ten-story towers to be connected by a two-story main lobby, mezzanine, sky bridge and rooftop deck.
Deflection Bead: The Yards at 3 Crossings image

Deflection Bead: The Yards at 3 Crossings

Pittsburgh's former trucking yard was transformed into a mixed-use development, located on 11 acres along the Allegheny River. The 3 Crossings development was designed to incorporate the history of the trucking yard while also conforming to the needs of the residents and employees. The 60 million dollar apartment complex features 300 luxury apartments with modern amenities including green space along the riverfront.
Reveals: African American History Museum image

Reveals: African American History Museum

The African American History Museum now occupies the last available lot on the National Mall in Washington, D.C. In addition to the exhibition space for African American history and culture, the museum features a venue for ceremonies and performances. To represent traditional African architecture, the building features the Corona, a bronze and glass-panel facade that hangs from the top of the museum.
Deflection & Flat Tear Away Case Study: Kohler Lodge image

Deflection & Flat Tear Away Case Study: Kohler Lodge

Kohler Lodge, a four-diamond hotel, located in the Titletown District, features 144 guest rooms...READ MORE
Deflection Bead & Tear Away Case Study: The Confluence  image

Deflection Bead & Tear Away Case Study: The Confluence

US Bank Stadium in Minneapolis, Minnesota features miles of Trim-Tex L Bead, utilizing 3 different varieties...
093V & Reveals Case Study: Northwestern Mutual image

093V & Reveals Case Study: Northwestern Mutual

Northwestern Mutual invests in the Milwaukee skyline, enhances jobs with $450 million, 32-story tower.
Deflection Bead Case Study: JW Marriott MOA image

Deflection Bead Case Study: JW Marriott MOA

Among the quarter of a billion dollar Mall of America expansion is the 342-room luxury hotel: JW Marriott
Flat Tear Away Bead Case Study: AMLI Lofts image

Flat Tear Away Bead Case Study: AMLI Lofts

This 11-story twin complex of 398 luxury apartments won multiple awards.
90°: Corner Bead: Radisson Hotel image

90°: Corner Bead: Radisson Hotel

The 137 guestroom Radisson Hotel Schaumburg opened their doors. The hotel is beautifully constructed with a contemporary design that offers many amenities and services.
J and Tear Away L Bead Case Study: US Bank Stadium image

J and Tear Away L Bead Case Study: US Bank Stadium

US Bank Stadium in Minneapolis, Minnesota features miles of Trim-Tex L Bead, utilizing 3 different varieties..
Bullnose Case Study: Oakbrook Mall image

Bullnose Case Study: Oakbrook Mall

Oakbrook Mall, one of the largest open-air shopping centers in the United States..
Mud Set & Deflection Case Study: Arena Place image

Mud Set & Deflection Case Study: Arena Place

UArena Place is an 11 story mixed use apartment/office/retail space in Grand Rapids, MI. Trim-Tex Mud...
Architectural Reveal Case Study: Sherwood Park Mall image

Architectural Reveal Case Study: Sherwood Park Mall

Sherwood Park Mall underwent a renovation to create a contemporary space for shoppers.
Architectural Reveal Case Study: Oak Grove Jr. High image

Architectural Reveal Case Study: Oak Grove Jr. High

Oak Grove Junior High underwent a $14.1 million renovation that created a state-of-the-art facility for students.
Deflection Bead Case Study: Scioto Hall image

Deflection Bead Case Study: Scioto Hall

Scioto Hall is a 13 story apartment style student housing building at the University of Cincinnati. PCI...
Super L Bead & Deflection Case Study: The SoBro Tower image

Super L Bead & Deflection Case Study: The SoBro Tower

Super L Bead saved a considerable amount of time finishing around windows on this multi-family project.
Buttboard & 093V Case Study: Harley Davidson image

Buttboard & 093V Case Study: Harley Davidson

This 106,000 sqft project featured expansive drywall runs, 093V and Vinyl Buttboard...
Shower Bead & Mud Set Case Study: University of Kentucky image

Shower Bead & Mud Set Case Study: University of Kentucky

Shower Bead kept the drywall finishing on this project on schedule and finished with precision.

{{this.show}} {{this.hide}} Articles

Meet the Contractor: Baker Triangle image

Meet the Contractor: Baker Triangle

Baker Triangle, one of the nation's largest drywall contractors, recently switched to using Trim-Tex products exclusively on all of their projects. Finishing superintendent, Francisco Arandas, explains why they decided to make the switch.
Vinyl Reveals: Durability Through Flexibility image

Vinyl Reveals: Durability Through Flexibility

While traditional metal reveals offer clean lines, they do not have the flexibility to easily form to curved or otherwise challenging surfaces. This requires metal reveals to be custom ordered to fit curved surfaces, which can be cost-and time-prohibitive.

In contrast, vinyl reveals offer built-in flexibility at a cost less than metal reveals. Finishing what would normally be a difficult detail without the increased cost and time investment of custom-ordered metal, becomes easy with vinyl reveals.
Meet the Contractor: Tom Fluharty image

Meet the Contractor: Tom Fluharty

WHY DO YOU USE TRIM-TEX PRODUCTS?
They save so much time and labor. One example is the Buttboards. They've been out for a while, but we just started using them last year on all our houses. You don't have to run the butt joints. You can just cut 4 sheets all the same, put them up, install the Buttboards, and you're done. It's a tremendous time saver. So are the tear away beads.
Training Center Testimonial: Mike Moreschi image

Training Center Testimonial: Mike Moreschi

I have known about and used Trim-Tex products for the last 30+ years. I am an instructor for the Finishing Trades Institute of New England and had attended the AWCI convention in Las Vegas where I met your Rep who went over some of the newer items in your product line. Upon returning to work I then visited your web site, and that's when I decided a visit to Chicago was a must! To only be limited by one's imagination is the only limitation to what can be done with all the different beads and moldings, for someone like me is quite refreshing! ...READ MORE
Meet the Contractor: Todd Boone-United Drywall image

Meet the Contractor: Todd Boone-United Drywall

For those hoping to break into upscale drywall work, relationships with builders are key. Partnerships with builders are formed around more than just bidding. You, the builder, and the architect should go into a project with the same goal: homeowner satisfaction.
Meet the Contractor: Drywall Nation image

Meet the Contractor: Drywall Nation

As everyone in the industry knows, there are a lot of different ways to get the job done. The purpose of the Meet the Contractor series is to highlight successful drywall companies (and individuals) and share their stories about what sets them apart from the competition.
The Rebirth of Word of Mouth image

The Rebirth of Word of Mouth

Reaching potential customers isn't just about placing an ad in local newspapers anymore. One of the best ways you can connect to your audience is via social platforms. More than a billion people log on to Facebook every day.
Drywall Artist and Craftsman Cory Merryman image

Drywall Artist and Craftsman Cory Merryman

Cory Merryman, of Merryman Drywall, in Morley, Mich., believes he has found his niche in what he calls "drywall art," fusing his finishing skills and aesthetic sensibilities to create dimensional landscapes.
The Perry Mansion Cultural Center image

The Perry Mansion Cultural Center

Trim-Tex is honored to welcome Sam Smith, Founder and CEO of the Perry Mansion Cultural Center to our Design and Training Center. Smith, a real estate developer and former resident of a public housing development on the West Side of Chicago, was inspired to help his crime-ridden community by converting a burned down drug house into a place of inspiration for his community.
Terry Schroeder Coffered Ceiling How To image

Terry Schroeder Coffered Ceiling How To

Jerry and Sandy chose the beams and the wall/ceiling sizes and layout to fit their likes. Without saying, you should make the the room the way you want it.


password:  
Last Update: 2019-02-28