Dudick Inc., located in Northeast Ohio, is a world leader in High Performance Coatings, Floorings, and Tank Linings. For over 50 years, we have provided solutions in corrosion resistance and chemical containment systems for food processing, steel production, chemical processing, pulp and paper, electronics, power, and biological research labs. Our products meet the stringent requirements of FDA, USDA, and NSF.
Polymer Alloy
Multifunctional, semi-self-leveling epoxy floor toppings.
APPLICATIONS
Aisleways
Component Assembly Areas
Explosive Environments (2000C only)
Flammable Chemical Plants (2000C only)
Food Processing Floors
Hangars
Laboratories
Pharmaceutical Plants
Printed Circuit Board Facilities
Production Work Stations
Waste Water Treatment Facilities
100% Solids Multi-Functional Semi-Self Leveling or Seeded, Chemical Resistant, Epoxy Floor Topping.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Polymer Alloy 2000 COMP A
Polymer Alloy 2000 COMP B
Primer 67 COMP A
Primer 67 COMP B
100% solids, multi-functional, conductive semi-self leveling epoxy floor topping, 20-25 mils.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Polymer Alloy 2000C COMP A
Polymer Alloy 2000C COMP B
Primer 67C COMP A
Primer 67C COMP B
100% solids, multi-functional, semi-self leveling or seeded epoxy floor topping.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Polymer Alloy 2000LE COMP A
Polymer Alloy 2000LE COMP B
Primer 67LV COMP A
Primer 67LV COMP B
100% solids, static dissipative, multi-functional, semi-self leveling epoxy floor topping 15-50 MILS (0.39-1.3mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Polymer Alloy 2000 SD COMP A
Polymer Alloy 2000 SD COMP B
Primer 67 SD COMP A
Primer 67 SD COMP B
Polymer Concrete
Trowel applied, three-component Polymer Concrete, is designed for resistance to dilute acids, alkali, solvents and other corrosive chemicals.
APPLICATIONS
Truck unloading pads
Precast trenches and sumps
Chemical processing flooring
Tank piers
Curbing
Trowel applied, three component epoxy polymer concrete.
Technical Data Sheet | Construction Details
SDS Sheets:
Polymer Concrete 100 COMP A
Polymer Concrete 100 COMP B
Polymer Concrete Aggregate
Primer 67 COMP A
Primer 67 COMP B
Trowel applied three component novolac epoxy polymer concrete.
Technical Data Sheet | Construction Details
SDS Sheets:
Polymer Concrete 100XT COMP A
Polymer Concrete 100XT COMP B
Polymer Concrete Aggregate
Primer 67 COMP A
Primer 67 COMP B
Trowel applied three component vinyl ester polymer concrete.
Technical Data Sheet| Construction Details
SDS Sheets:
Polymer Concrete 800 COMP A
Polymer Concrete Aggregate
PH-1 Hardener
Primer 27
Trowel applied, three component, novolac vinyl ester polymer concrete.
Technical Data Sheet| Construction Details
SDS Sheets:
Polymer Concrete 900 COMP A
Polymer Concrete Aggregate
PH-1 Hardener
Primer 27
Polymer Steel
Steel repair systems for eroded, corroded, and damaged or worn metallic surfaces. Rebuild Grade, Machine Grade, Surface Grade, Emergency Grade.
APPLICATIONS
Chutes
Hoppers
Impellers
Pump Housings
Flue Gas Scrubbers
Key-Ways
Fan Blades
100% solids, aluminum oxide-filled, fast setting epoxy putty, highbuild capabilities.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Polymer Steel EG Base
Polymer Steel EG Hardener
100% solids, metal filled machineable epoxy putty.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Polymer Steel MG Base
Polymer Steel MG Hardener
100% solids, aluminum oxide-filled, multifunctional epoxy putty, highbuild capabilities.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Polymer Steel RG Base
Polymer Steel RG Hardener
100% solids, aluminum-oxide filled multifunctional epoxy coating, can be used over RG Grade for a smoother finish.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Polymer Steel SG Base
Polymer Steel SG Hardener
The Polymer Carbide is a 60-65 mil ceramic filled, epoxy putty.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Polymer Carbide Base
Polymer Carbide Hardener
Concrete repair grout material.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Polymer Quartz COMP A
Polymer Quartz COMP B
Polymer Quartz Filler
Primers
A high solids epoxy primer for concrete. Designed to increase adhesion and reduce the potential for outgassing in high performance flooring or containment systems.
Technical Data Sheet
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Meets most VOC Requirements
Low Odor
User Friendly
Tolerant to moisture vapor transmission (<5 lbs per 1000 ft²)A high solids epoxy primer for concrete. Designed to increase adhesion and reduce the potential for outgassing in high performance flooring or containment systems.
A high solids epoxy primer for concrete that has previously been exposed to oils, grease, or fats. Specially designed to increase adhesion and reduce the potential for outgassing in high performance flooring or containment systems.
Technical Data Sheet
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Meets most VOC Requirements
Low Odor
User Friendly
Increases adhesion to oil saturated concrete that has been surface cleaned
A water based epoxy primer for concrete. Designed to increase adhesion and reduce the potential for outgassing in high performance flooring systems.
Technical Data Sheet
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Extremely fast recoatability
Meets even the most restrictive VOC Requirements
Low/no Odor
User Friendly
Unlimited moisture vapor transmission when used within a water-based system
Can be used if the substrate is saturated surface damp or “SSD"
Suitable for use in USDA-inspected facilities
Vinyl ester primer for steel and concrete 3-4 mils (0.1mm).
Technical Data Sheet
Construction Details
SDS Sheets:
Primer 27
PH-1 Hardener
Vinyl ester primer for steel and concrete 3-4 mils (0.1mm).
Technical Data Sheet
Construction Details
SDS Sheets:
Primer 27C
PH-1 Hardener
A high solids epoxy primer for steel and concrete. Designed to prevent abrasive blasted steel from developing rust bloom prior to the application of a coating or lining system.
Technical Data Sheet
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Meets most VOC Requirements
Low Odor
User Friendly
Tolerant to moisture vapor transmission (<5 lbs per 1000 ft²)
A high solids, two component, static dissipative epoxy primer.
Technical Data Sheet
Construction Details
SDS Sheets:
Primer 67SD Component A
Primer 67SD Component B
High solids, moisture tolerant epoxy primer for steel and concrete 3-4 mils (0.1 mm).
Technical Data Sheet
Construction Details
SDS Sheets:
Primer 67C COMP A
Primer 67C COMP B
Low VOC, Deep penetrating, moisture tolerant epoxy primer for dense high compressive strength concrete.
Technical Data Sheet
Construction Details
SDS Sheets:
Primer 67DP LV COMP A
Primer 67DP LV COMP B
A high solids epoxy primer for concrete and steel that has previously been exposed to oils, grease, or fats. Specially designed to increase adhesion and reduce the potential for outgassing in high performance containment and linings systems.
Technical Data Sheet
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Meets most VOC Requirements
Low Odor
User Friendly
Tolerant to moisture vapor transmission (<5 lbs per 1000 ft² / <24.4 g/m²)
A high solids epoxy primer for steel and concrete. Designed to prevent abrasive blasted steel from developing rust bloom prior to the application of a coating or lining system.
Technical Data Sheet
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Low VOC
Low Odor
Meets CDPH standard method version 1.2 test for low cured VOC's
Compliant with LEED 4.1
Meets SCAQMD Rule 1113 for VOC content
Tolerant to moisture vapor transmission (<5 lbs per 1000 ft2)
Two Component, Water Borne, Alipathic Urethane Primer
Technical Data Sheet
Construction Details
SDS Sheets:Primer 200WB COMP A
Primer 200WB COMP B
Semi self-leveling moisture vapor reduction systems. 3-Component moisture vapor reduction coating.
Technical Data Sheet
SDS Sheets:
Vapor-Stop Comp A
Vapor-Stop Comp B
Vapor-Stop Comp C
Protecto-Coat
High-build, glass-flake coatings for fast economical application by brush, roller or spray. Corrosion protection can range from mild atmospheric exposures to immersion, depending on resin base and finished DFT.
APPLICATIONS
Structural Steel
Secondary Containment
Underground Tanks
Pickling Lined Extension
Chemical Storage Tanks
Steel Pump Supports
Solvent Storage
Pump Housings
Containment Areas
Storage Tanks
Process Tanks
Tank Exteriors
Pipe Exteriors
Water Towers
Metal Buildings
Ladders
Chemical Plants
Chemical Plant Process Piping
Foundation Steel Decks
Structural Steel Components
Underground Tanks
Interior Tank Lining
All Concrete Surfaces
Flake filled, high performance, 100% solids, Novolac epoxy coating, low odor, environmentally safe, 30-40 mils (1 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat 100XT COMP A
Protecto-Coat 100XT COMP B
Primer 67 COMP A
Primer 67 COMP B
Flake glass filled, 100% solids, high performance, multi-functional epoxy coating, 30-40 mils (1mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat 1130 COMP A
Protecto-Coat 1130 COMP B
Primer 67 COMP A
Primer 67 COMP B
Flake filled, 100% solids, high build epoxy coating; 12-16 mils (.4 mm).
Technical Data Sheet
Color Chart
Construction Details
Waffle Slab Flyer
SDS Sheets:
Protecto-Coat 500 COMP A
Protecto-Coat 500 COMP B
Technical Data Sheet
Color Chart
Construction Details
Waffle Slab Flyer
SDS Sheets:
Protecto-Coat 500 COMP A
Protecto-Coat 500 COMP B
Flake filled, vinyl ester coating, 30-40 mils (1.0mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat 800
Primer 27
PH-1 Hardener
Flake filled, vinyl ester coating.
Technical Data Sheet
Color Chart
Construction Details
High temperature flake filled Vinyl Ester – 30 to 60 mils.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat 800HT
Primer 27
PH-1 Hardener
Flake filled, vinyl ester coating, 30-40 mils (1.0mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat 805Primer 27
PH-1 Hardener
Flake filled, vinyl ester coating, 30-40 mils (1.0mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat 900Primer 27
PH-1 Hardener
High temperature flake filled Novolac Vinyl Ester – 30 to 60 mils.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat 900HTPrimer 27
PH-1 Hardener
Glass flake filled, high temperature, high performance, spray applied, Novolac Vinyl Ester coating – 30 to 60 mils (1 – 1.4 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat 900HT -PLUSPrimer 27
PH-1 Hardener
Flake filled, novolac vinyl ester coating 30-40 mils (1.0 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat 905Primer 27
PH-1 Hardener
Epoxy phenolic glass flake coating.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat EPG COMP A
Protecto-Coat EPG COMP B
Primer 67 COMP A
Primer 67 COMP BS-12 Solvent
Elastomeric polysulfide coating.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Coat PS COMP A
Protecto-Coat PS COMP B
Protecto-Crete
Unreinforced floor toppings several times stronger than concrete and resistant to dilute chemical spills.
APPLICATIONS
98% Sulfuric Acid Containment
Aisleways
Chemical Process Areas
Chemical Storage
Pickling Room Floor
Pike Areas
Plating Room Floors
Secondary Containment Areas
Solvent Storage Areas
Tank Farms
Truck Loading Platform
Trowel applied or seeded novolac epoxy topping and resurfacer.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Crete 140 T COMP A
Protecto-Crete 140 T COMP B
Primer 67 COMP A
Primer 67 COMP B
Protecto-Flake
Heavily glass-flake filled, trowel applied tank linings suitable for continuous immersion in high concentrations at high temperature.
APPLICATIONS
Duct Works
Ion Exchange
Process Tanks
Scrubbers
Storage Tanks
Stacks
Glass flake filled, trowel applied, high molecular weight vinyl ester tank lining, 60-80 mils (2mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Flake 800
PH-1 Hardener
Styrene
Primer 27
Glass flake filled, trowel applied, high molecular weight vinyl ester tank lining, 60-80 mils (2mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Flake 900
PH-1 Hardener
Styrene
Primer 27
Protecto-Flex
Fiberglass reinforced systems that provide flexibility and tensile strength to absorb the stress of crack movement up to 100 mils guaranteed.
APPLICATIONS
Aisleways
Chemical Labs
Chemical Storage
Concentrated Acid Spills / Solvents
Concrete Dike Areas
Dike Areas
Floors (splash and spillage)
Pickling Room Floors
Plating Room Floors
Secondary Containment Areas
Truck Loading Platforms
A flexibilized epoxy resin that, when mixed with silica filler, will reduce the coefficient of expansion and provide a thixotropic base on which to embed fabric reinforcement. The added flexibility provides strength when bridging small surface cracks and increases resistance to thermal shock.
Technical Data Sheet
Color Chart
Construction Details
Trowel applied, glass reinforced, epoxy lining with novolac epoxy topcoat 100-110 mils (2.2-2.4mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Flex 100 XT Basecoat COMP A
Protecto-Flex 100 XT Basecoat COMP B
Protecto-Flex 100 XT Topcoat COMP A
Protecto-Flex 100 XT Topcoat COMP B
Primer 67 COMP A
Primer 67 COMP B
G-1 Filler
1 Ounce Mat
Trowel applied, glass reinforced, epoxy lining, 90 mils (2.1 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Flex 310 Basecoat COMP A
Protecto-Flex 310 Basecoat COMP B
Protecto-Flex 310 Topcoat COMP A
Protecto-Flex 310 Topcoat COMP B
Primer 67 COMP A
Primer 67 COMP B
G-1 Filler
1 Ounce Mat
Trowel applied, glass reinforced, flexible epoxy lining, with a vinyl ester topcoat 100-110 mils (2.2 – 2.4 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Flex 800 Basecoat COMP A
Protecto-Flex 800 Basecoat COMP B
Protecto-Flex 800 Topcoat
Primer 67 COMP A
Primer 67 COMP B
PH-1 Hardener
G-1 Filler
Trowel applied, glass reinforced, epoxy lining, with a graphite filled vinyl ester topcoat 100-110 mils (2.2-2.4 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Flex 805 Basecoat COMP A
Protecto-Flex 805 Basecoat COMP B
Protecto-Flex 805 Topcoat
Primer 67 COMP A
Primer 67 COMP B
G-1 Filler
1 Ounce Mat
PH-1 Hardener
Trowel applied, glass reinforced, flexible epoxy lining, with flake filled vinyl ester intermediate coat and novolac vinyl ester topcoat 100-110 mils.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Flex 900 Basecoat COMP A
Protecto-Flex 900 Basecoat COMP B
Protecto-Flex 900 Topcoat
Primer 67 COMP A
Primer 67 COMP B
G-1 Filler
1 Ounce Mat
PH-1 Hardener
Trowel applied, glass reinforced, flexible epoxy lining, with a graphite filled novolac vinyl ester topcoat 100-110 mils (2.2-2.4 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Flex 905 Basecoat COMP A
Protecto-Flex 905 Basecoat COMP B
Protecto-Flex 905 Topcoat
Primer 67 COMP A
Primer 67 COMP B
G-1 Filler
1 Ounce MatPH-1 Hardener
Protecto-Glass
Glass mat reinforced systems designed to achieve excellent corrosion resistance to a broad range of chemical elements including oxidizing agents and hot alkalis.
APPLICATIONS
Concentrated Acid Spills / Solvents
Concrete Dike Areas
Floors (splash and spillage)
Secondary Containment Areas
100% solids, trowel applied, reinforced, novolac epoxy lining, 90 mils (2.3mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Glass 160XT Basecoat COMP A
Protecto-Glass 160XT Basecoat COMP B
Protecto-Glass 160XT Topcoat COMP A
Protecto-Glass 160XT Topcoat COMP B
Primer 67 COMP A
Primer 67 COMP B
G-1 Filler
1 Ounce Mat
Trowel applied, reinforced, vinyl ester lining & floor topping, 90 mils (2.3 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Glass 860 Basecoat
Protecto-Glass 860 Topcoat
Primer 27
G-1 Filler
1 Ounce Mat
PH-1 Hardener
Trowel applied, reinforced, vinyl ester lining & floor topping, 90 mils (2.3 mm).
Technical Data Sheet |
Color Chart |
Construction Details
SDS Sheets:
Protecto-Glass 865 Basecoat
Protecto-Glass 865 Topcoat
Primer 27
G-1 Filler
1 Ounce Mat
PH-1 Hardener
Trowel applied, reinforced, novolac, vinyl ester lining & floor topping, 90 mils (2.3 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Glass 960 Basecoat
Protecto-Glass 960 Topcoat
Primer 27
G-1 Filler
1 Ounce Mat
PH-1 Hardener
Trowel applied, reinforced, carbon filled, novolac vinyl ester lining & floor topping, 90 mils (2.3 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Glass 965 Basecoat
Protecto-Glass 965 Topcoat
Primer 27
G-1 Filler
1 Ounce Mat
PH-1 Hardener
Protecto-Line
Trowel applied, reinforced, monolithic vessel lining or floor topping systems offering FDA approval. Provides chemical resistance ranging from mild ambient to hot spills of strong acids.
APPLICATIONS
Tank Linings
Trenches / Sumps
Concentrated Acid Spills
Plating Room Floors
Trowel-applied, 100% solids, reinforced novolac epoxy lining & floor topping 1/8" (3.17 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Line 100XT COMP A
Protecto-Line 100XT COMP B
Primer 67 COMP A
Primer 67 COMP B
G-1 Filler
10 Ounce Woven Roving
S-30 Smoothing Liquid
Trowel-applied, 100% solids, reinforced novolac epoxy lining & floor topping 1/8" (3.17 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Line 100XT AR COMP A
Protecto-Line 100XT AR COMP B
Primer 67 COMP A
Primer 67 COMP B
G-1 FillerAR Filler
10 Ounce Woven Roving
S-30 Smoothing Liquid
Trowel-applied, reinforced, vinyl ester lining and floor topping 1/8" (3.17 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Line 800
Primer 27
G-1 Filler
10 Ounce Woven RovingPH-1 Hardener
S-30 Smoothing Liquid
Trowel-applied, reinforced, vinyl ester lining and floor topping 1/8" (3.17 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Line 800 AR
Primer 27G-1 FillerAR
Filler10 Ounce Woven Roving
PH-1 Hardener
S-30 Smoothing Liquid
Trowel-applied, reinforced, vinyl ester lining and floor topping 1/8" (3.17 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Line 805
Primer 27G-9 Filler
Synthetic Roving
PH-1 Hardener
S-30 Smoothing Liquid
Trowel-applied, reinforced, novolac vinyl ester lining and floor topping, 1/8" (3.17 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Line 900
Primer 27
G-1 Filler
10 Ounce Woven Roving
PH-1 Hardener
S-30 Smoothing Liquid
Trowel-applied, reinforced, novolac vinyl ester lining and floor topping, 1/8" (3.17 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Line 900 AR
Primer 27G-1 Filler
AR Filler10 Ounce Woven Roving
PH-1 Hardener
S-30 Smoothing Liquid
Trowel-applied, reinforced, novolac vinyl ester lining and floor topping, 1/8" (3.17 mm).
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Protecto-Line 905
Primer 27G-9 Filler
Synthetic Roving
PH-1 Hardener
S-30 Smoothing Liquid
Scratch Coat
An epoxy-based material for filling surface defects and bugholes in concrete substrates. Scratch-Coat 300 uses an epoxy resin and a unique, inert mineral filler to achieve a smooth, nonslumping fill material. The system is formulated to improve the integrity and continuity of a prepared substrate prior to the application of a coating or lining system.
Technical Data Sheet
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Contributes toward satisfying credit for low emitting material under LEED 4.1
Meets California Department of Public Health CDPH/EHLB Standard Method Version 1.2 2017 – Compliance Certificates Available Upon Request
Meets CDPH standard method version 1.2 test for low cured VOCs
Meets SCAQMD Rule 1113 for VOC content
Vertical and Overhead Applications
Low Odor
Meets all VOC Requirements
Vinyl ester material for concrete.
Technical Data Sheet
Construction Details
SDS Sheets:
Scratch Coat 800
Primer 27G-2 Filler
PH-1 Hardener
Steri-Coat
High performance wall and floor systems for industrial and commercial facilities.
APPLICATIONS
Clean Rooms
Food & Beverage Processing
Warehouse/Storage Areas Manufacturing Plants
Waste Water Treatment Facilities
Pharmaceutical & Research Facilities
This amine cured epoxy coating provides a very tough seamless coating system for high abuse areas. It is an excellent coating for areas requiring protection against the growth of mold, mildew, fungus and bacteria. The unique hybrid binder in Steri-Coat P provides high film integrity, and good chemical resistance required for prolonged substrate protection.
Technical Data Sheet
SDS Sheets
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Systems:
Features:
Contributes toward satisfying credit for low emitting material under LEED 4.1
Meets California Department of Public Health CDPH/EHLB Standard Method Version 1.2 2017. (Compliance Certificates Available Upon Request)
Meets SCAQMD Rule 1113 for VOC content
Low emitting material
Low installation odor
Good Chemical & Abrasion Resistance
USDA & FDA Compliant
Anti-Microbial Agents are available as an option
Steri-Coat 200 offers the abrasion resistance and toughness inherent of urethanes. It also provides excellent resistance to UV discoloration and staining.
Technical Data Sheet
SDS Sheets
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Class A Fire Rating
Meets SCAQMD Rule 1113 for VOC content
Low odor
Low VOCs
Excellent adhesion
Excellent chemical & abrasion resistance
Excellent stain resistance
Anti-Microbial Agents are available as an option
Soap & water clean up
Also available in satin
Shock-Crete
Urethane cements specifically designed for extreme temperatures of -350F- +400F, damp environments, FDA & USDA compliant workplaces. 1/8"-1/4" DFT.
APPLICATIONS
Commercial/Institutional Kitchens
Food Processing, Beverage Plants, Dairies, Breweries, Distilleries
Sewage & Water Treatment Plants
Pharmaceutical & Research Facilities
Animal Laboratories and Housing
Light & Heavy Manufacturing
High Traffic Areas (Aisleways, Loading Docks)
Laboratories
Printed Circuit Board Facilities
Liquid nitrogen resistant, trowel applied cementitious urethane mortar (1/4″-3/8″ / 6-10 mm). Contains antimicrobial additives that protect it from degradation caused by microorganisms. Demonstrates excellent resistance to thermal shock, mechanical damage, and chemical attack.
Technical Data Sheet
System Information Sheet
Safety Data Sheet (Part A)
Safety Data Sheet (Part B)
Safety Data Sheet (Filler)
Safety Data Sheet (Color Pack)
Features:
Unaffected by MVT (moisture vapor transmission)
Excellent chemical resistance
High abrasion resistance
Resistant to thermal shock
Withstands mechanical stress
Easy to clean and sterilize surface
Resistant to steam cleaning
Positive slip resistance
May be applied to “green" concrete
Ultra low VOC/odor
Suitable for use in USDA inspected facilities
Resistant to liquid nitrogen (Contact Dudick for recommendations when dealing with liquid nitrogen exposure)
Highly functional trowel applied cementitious urethane mortar (1/4″-3/8″ / 6-10mm). Contains Polygiene® which has antimicrobial properties that protect it from degradation caused by microorganisms. Demonstrates excellent resistance to thermal shock, mechanical damage, and chemical attack.
Technical Data Sheet
System Information Sheet
Safety Data Sheet (Part A)
Safety Data Sheet (Part B)
Safety Data Sheet (Filler)
Features:
Unaffected by MVT (moisture vapor transmission)
Excellent chemical resistance
High abrasion resistance
Resistant to thermal shock
Withstands mechanical stress
Easy to clean and sterilize surface
Resistant to steam cleaning
Positive slip resistance
May be applied to “green" concrete
Ultra low VOC/odor
Suitable for use in USDA inspected facilities
Exceptionally heavy duty, trowel applied cementitious urethane mortar (3/8″-1/2″ / 0.95-0.50cm). Contains Polygiene® which has antimicrobial properties that protect it from degradation caused by microorganisms. Demonstrates excellent resistance to mechanical damage, heavy machinery, thermal shock, and chemical attack.
Technical Data Sheet
System Information Sheet
Safety Data Sheet (Part A)
Safety Data Sheet (Part B)
Safety Data Sheet (Filler)
Features:
Iron filled for ultra durability
Unaffected by MVT (moisture vapor transmission)
High abrasion resistance
Resistant to thermal shock
Withstands high mechanical stress
Capable of withstanding stress from heavy machinery
Easy to clean and sterilize surface
Resistant to steam cleaning
Positive slip resistance
May be applied to “green" concrete
Ultra low VOC/odor
Suitable for use in USDA facilities
An aggregate filled system that develops a cure strength approximately 2 times that of the concrete base to which it is applied. The monolithic topping exhibits excellent physical and mechanical strength and chemical resistance.
Technical Data Sheet
Safety Data Sheet (Part A)
Safety Data Sheet (Part B)
Safety Data Sheet (Filler)
Features:
Contributes toward satisfying credit for low emitting material under LEED 4.1
Meets California Department of Public Health CDPH/EHLB Standard Method Version 1.2 2017. Compliance Certificates Available Upon Request
Meets SCAQMD Rule 1113 for VOC content
Thermal Shock Resistant
Excellent Chemical Resistance
Low Odor
Fast Setting
Low Temperature Cure
FDA and USDA Compliant
Resistant to Steam Cleaning
Anti-Microbial Agents are available as an option
Anti-Skid Version Available
Coefficient of Thermal Expansion similar to concrete
VOC Compliant
Self-leveling base layer for use in cementitious urethane flooring systems (1/8-3/16″ / 0.32-0.48 cm). Flake, colored quartz, or sand can be broadcast in to create a more decorative flooring system. Contains Polygiene® which has antimicrobial properties that protect it from degradation caused by microorganisms. Demonstrates excellent resistance to thermal shock, mechanical damage, and chemical attack.
Technical Data Sheet
Safety Data Sheet (Part A)
Safety Data Sheet (Part B)
Safety Data Sheet (Filler)
Systems:
Features:
Unaffected by MVT (moisture vapor transmission)
Excellent chemical resistance
High abrasion resistance
Resistant to thermal shock
Withstands mechanical stress
Easy to clean and sterilize surface
Resistant to steam cleaning
Positive slip resistance
May be applied to “green" concrete
Ultra low VOC/odor
Suitable for use in USDA inspected facilities
Can be used in decorative flake or quartz systems
Easy to apply highly functional slurry-broadcast base layer for use in cementitious urethane flooring systems (3/16-1/4″ / 0.48-0.64 cm). Contains Polygiene® which has antimicrobial properties that protect it from degradation caused by microorganisms. Demonstrates excellent resistance to thermal shock, mechanical damage, and chemical attack.
Technical Data Sheet
System Information Sheet
Safety Data Sheet (Part A)
Safety Data Sheet (Part B)
Safety Data Sheet (Filler)
Features:
Unaffected by MVT (moisture vapor transmission)
Excellent chemical resistance
High abrasion resistance
Resistant to thermal shock
Withstands higher mechanical stress
Easy to clean and sterilize surface
Resistant to steam cleaning
Positive slip resistance
May be applied to “green" concrete
Ultra low VOC/odor
Suitable for use in USDA inspected facilities
Polyurethane coating used as a topcoat for cementitious urethane flooring systems. Excellent primer for cementitious urethane systems due to outstanding resistance to moisture vapor transmission. Contains Polygiene® which has antimicrobial properties that protect it from degradation caused by microorganisms.
Technical Data Sheet
Safety Data Sheet (Part A)
Safety Data Sheet (Part B)
Safety Data Sheet (Filler)
Features:
Excellent chemical resistance
High abrasion resistance
Resistant to thermal shock
Excellent resistance to MVT (moisture vapor transmission)
Easy to clean and sterilize
Resistant to steam cleaning
Withstands high mechanical stress
Ultra low VOC/odor
Suitable for use in USDA inspected facilities
Shock-Crete TCUV is a high performance, UV stable, semi-gloss topcoat for cementitious urethane floor systems. Contains Polygiene® which has antimicrobial properties that protect it from degradation caused by microorganisms.
Technical Data Sheet
Safety Data Sheet (Part A)
Safety Data Sheet (Part B)
Safety Data Sheet (Filler)
Features:
UV stable
Excellent chemical resistance
High abrasion resistance
Resistant to thermal shock
Excellent resistance to MVT (moisture vapor transmission)
Withstands mechanical stress
Ultra low VOC
Suitable for use in USDA inspected facilities.
Cementitious cove base mortar that provides a durable finish for use with Shock-Crete flooring systems. Contains Polygiene® which has antimicrobial properties that protect it from degradation caused by microorganisms. Demonstrates excellent resistance to thermal shock, mechanical damage, and chemical attack.
Technical Data Sheet
Safety Data Sheet (Part A)
Safety Data Sheet (Part B)
Safety Data Sheet (Filler)
Features:
Excellent chemical resistance
Withstands high mechanical stress
High abrasion resistance
Easy to clean and sterilize surface
Resistant to thermal shock
Resistant to steam cleaning
Ultra low VOC/odor
Suitable for use in USDA inspected facilities
Steri-Flor
Heavy duty hybrid epoxy industrial flooring products and systems.
APPLICATIONS
Commercial/Institutional Kitchens
Food Processing, Beverage Plants, Dairies, Breweries, Distilleries
Sewage & Water Treatment Plants
Pharmaceutical & Research Facilities
Animal Laboratories and Housing
Light & Heavy Manufacturing
High Traffic Areas (Aisleways, Loading Docks)
Laboratories
Printed Circuit Board Facilities
Steri-Flor GP is a self-leveling epoxy applied to achieve a strongly bonded monolithic topping with moderate chemical resistance and good physical and mechanical properties.
Technical Data Sheet
SDS Sheets:
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Contributes toward satisfying credit for low emitting material under LEED 4.1
Meets California Department of Public Health CDPH/EHLB Standard Method Version 1.2 2017. (Compliance certification available upon request)
Meets SCAQMD Rule 1113 for VOC content
Contains 15% post industrial recycled product
Low VOCs
Low installation odor
Can be seeded for anti-skid surface
Stain resistance with excellent cleanability
Can be reinforced with fiberglass to increase crack bridging properties
USDA compliant
Hybrid epoxy, heavy duty industrial floor system 1/8 – 1/4″ (4.8mm).
Technical Data Sheet
Color Chart
Construction Details
Systems:
SDS Sheets:
Steri-Flor UV is a multi-functional epoxy floor coating with increased UV stability compared to conventional epoxies. It provides good resistance to common chemicals and daily traffic and may be used as a base/color coat, receiving coat, or grout coat for decorative broadcast floors.
Technical Data Sheet
SDS Sheets:
Safety Data Sheet (Comp A) |
Safety Data Sheet (Comp B)
Systems:
Features:
Contributes toward satisfying credit for low emitting material under LEED 4.1
Meets SCAQMD Rule 1113 for VOC content
Low viscosity – good wetting properties, approximately 500 cps mixed.
Low VOCs
Low installation odor, for use in occupied areas.
Stain resistance with excellent cleanability
USDA compliant
An epoxy system designed for installation as integral cove base at 1/16" to ¼" thick.
Technical Data Sheet
Construction Details
SDS Sheets:
Steri-Cove Gel COMP A
Steri-Cove Gel COMP B
EA-1 Filler
Sealers
Aliphatic polyurethane coatings, UV resistant.
APPLICATIONS
BSL 2,3,3AG,4 Laboratories
Clean Rooms
Food and Beverage Processing
Maintenance Garages
Manufacturing and waste Water Treatment Facilities
Pharmaceutical and Research Facilities
A multi-component, aliphatic polyurethane coating. Sealer 35 offers the outstanding color stability and resistance to UV degradation known industry wide to be inherent of aliphatic urethane chemistry. Toughness, impact resistance, and stain resistance are inherent qualities of this topcoat.
Technical Data Sheet
Safety Data Sheet (Part A)
Safety Data Sheet (Part B)
Features:
High Solids
Excellent Color Stability
Good Stain Resistance
VOC Compliant
Low Odor
High Wear Filler may be incorporated for increased abrasion resistance
Two‑component, aliphatic, static dissipative polyurethane sealer.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Sealer 30SD COMP A
Sealer 30SD COMP B
Primer 67 COMP A
Primer 67 COMP B
An isocyanate free, ultra-durable, fast-cure coating that provides outstanding color and gloss retention when used on exterior exposures. It combines the chemical resistant properties of epoxies with the weathering characteristics of acrylic-polyurethanes giving it a tightly cross-linked film resulting in a finish with outstanding barrier properties against Vaporized Hydrogen Peroxide. This product meets the most stringent VOC regulations for field applied coatings of less than 100 g/L volatile organic content.
Technical Data Sheet
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Isocyanate free
Fast cure
Excellent durability
Low Dirt Pickup
Meets IEEE ANSI C57.12.29-2005 Standard For Pad Mounted Equipment
Two Component, Water Borne Alipathic Urethane Electrostatic Dissipative Floor Coating.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Sealer 200SD COMP A
Sealer 200SD COMP B
Primer 200WB COMP A
Primer 200WB COMP B
A premium fluoropolymer urethane sealer/topcoat that offers the outstanding color stability and resistance to UV degradation known industry wide to be inherent of fluoropolymer chemistry. Toughness and resistance to impact and staining are also characteristic of Sealer 50.
Technical Data Sheet
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Contributes toward satisfying credit for low emitting material under LEED 4.1
Meets California Department of Public Health CDPH/EHLB Standard Method Version 1.2 2017 (compliance certificates available upon request)
Meets SCAQMD Rule 1113 for VOC content
Excellent Color Stability
Excellent Stain Resistance
100% solids, multi-functional, spray applied pigmented high build chemically resistant epoxy coating, for floor, ceiling & wall applications 30-40 mil thickness.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Steri-Seal HB COMP A
Steri-Seal HB COMP B
Primer 67 COMP A
Primer 67 COMP B
100% solids, multi-functional, pigmented high chemically resistant epoxy coating, for floor, ceiling & wall applications 10-20 mil thickness.
Technical Data Sheet
Color Chart
Construction Details
SDS Sheets:
Steri-Seal HC Part A
Steri-Seal HC Part B
Primer 67 COMP A
Primer 67 COMP B
A two component waterborne urethane coating that offers the abrasion resistance and toughness inherent of urethanes. It also provides excellent resistance to UV discoloration, impact and staining with easy soap and water cleanup.
Technical Data Sheet
Safety Data Sheet (Comp A)
Safety Data Sheet (Comp B)
Features:
Field and shop application
Soap & water clean up
Low odor, low VOCs
Excellent adhesion
Excellent chemical & abrasion resistance
Also available in satin
Health Product Declaration (HPD)
DUDICK ARCHITECTURAL RESINOUS FLOORING AND HIGH PERFORMANCE COATINGS ARE STATE-OF-THE-ART IN TECHNOLOGY.
Dudick Inc. was founded in 1970 as a formulator and manufacturer of heavy duty corrosion resistant linings and coatings used in demanding industrial applications. That knowledge in the development of high corrosion resistant linings is the backbone to our architectural systems used in biological containment, research laboratory, healthcare, and life science facilities. Dudick architectural systems are high performing floor, wall, and ceiling coating products that are 100% solids and low emitting, a contributor towards LEED certification.
All Dudick Architectural systems contribute towards satisfying credits under LEED. For more information on the LEED program and the U.S. Green Building Council, visit www.usgbc.org.
ATTENTION:
Architects and Interior Design Professionals
In cooperation with the Health Product Declaration (HPD) Collaborative, Dudick Inc. now has available all architectural products in HPD Collaborative format along with its technical data sheets.
Our architectural line includes a complete series of wall and floor coating systems comprised of epoxy, urethane, MMA and fluoropolymers for laboratory and university use including vivariums and hospital surgery suites. These products will handle all corrosive liquid as well as biological containment needs.