Sales & Customer Service:
Plumbing & Industrial Systems
Eastern US
Toll Free: 800-463-9572
Phone: 289-881-0120
Western US
Toll Free: 888-461-5307
Phone: 303-754-0102
Guardian
(Double Containment Systems)
Phone: 586-868-1235
Electrical & Municipal Systems
Toll Free: 800-463-9572
Phone: 289-881-0120
IPEX USA LLC supplies one of the world's most diverse lines of integrated thermoplastic piping systems-pipe, valves, fittings, auxiliary components and tools-all engineered from the ground up to handle the full range of today's municipal, industrial and electrical applications. More than 50 years' experience in plastics combined with efficient distribution centers and coast-to-coast customer support has made the IPEX name synonymous with quality, innovation and performance.
When you choose IPEX, you can be confident that all your piping materials are designed, built and backed by one company. One supplier to stand behind you and your complete system.
Pressure Piping Systems - Bionax® PVCO Pipe (CIOD)
Pressure Piping Systems - Bionax® SR PVCO Seismic Water Pipe
Pressure Piping Systems - Blue Brute® PVC Pipe (CIOD)
Pressure Piping Systems - IPEX Centurion PVC Pipe and Fittings (CIOD)
Pressure Piping Systems - Blue Brute PVC Fittings (CIOD)
Pressure Piping Systems - CycleTough® PVC Series Pipe and Fittings (IPSOD)
IPEX CycleTough systems are made with the same high-impact, engineered compound as our Blue BruteTM systems, and are tested to maintain the same high standards. Proven in tough North American climates for over 50 years, IPEX PVC pipe systems have an established track record of performance.
Pressure Piping Systems - TerraBrute® CR Restrained Joint PVC Pipe (CIOD)
Sewer Piping Systems - Ultra-Rib® PVC (Open Profile OD)
Sewer Piping Systems - Ring-Tite® / Enviro-Tite® SDR 35 & 28 PVC Pipe (PSM) and Fittings
Manufactured ASTM / CSA standards, the two products are identical except for Enviro-Tite having a minimum recycled material content of 50%.
Designed for various municipal applications, IPEX Enviro-Tite systems provide advanced protection from cracking, leaking, corrosion and other threats that can compromise the integrity of municipal sewer systems.
IPEX municipal sewer piping systems are made with a high-strength, high-impact PVC compound. More specifically, an innovative co-extrusion process is used for the production of Enviro-Tite, allowing for 50% use of reprocessed PVC while increasing product performance. The combination of reprocessed materials and superior performance truly distinguishes Enviro-Tite as one of the most environmentally friendly sewer pipes available.
Sewer Piping Systems - Solvent Weld Sewer Fittings
Sewer Piping Systems - NovaForm PVC Liner
Water Service Systems - Q-Line® Composite
A unique composite, water service tubing that combines the advantages of both metal and plastic, while eliminating their drawbacks.
Manufactured by IPEX to AWWA C903-02, Q-Line is the only water service tubing in North America that delivers the strength of metal, the flexibility of soft copper and the durability of thermoplastic. What's more, because it eliminates the shortcomings of traditional piping materials, Q-Line is superior to them all.
Water Service Systems - Philmac® Compression Fittings
Turn on to the next generation of water line compression fittings: Philmac 3G. Based on 25 years of fitting experience, 3G is our most innovative and revolutionary fitting yet. It represents the culmination of years of development and engineering, cutting-edge manufacturing technology and punishing performance testing.
Specialty Products - Vortex Flow Insert for Odour and Corrosion Control
The VFI's patented spiral flow design eliminates odorous and corrosive gases in a unique way. It uses the wastewater's own flow energy to suppress the turbulence which releases noxious gases. The spiral flow creates a downdraft which traps airborne gases and forces air into the sewage flow to oxidize odorous gases. By installing a Vortex drop structure, municipalities can save thousands of dollars in monthly chemical feed, air-phase treatment and maintenance costs.
Specialty Products - Tempest Inlet Control Devices
Tempest is a family of cost-effective inlet control devices that work together across a series of catch basins to limit the amount of storm water runoff that can enter a combined sewer system during a storm event. Basement backups and sewer overflows are avoided because storm water surcharges are controlled at the sewer inlet and are allowed to remain in catch basins or temporarily above ground.
Specialty Products - Vortex Force Aerator for Sewer Odor and Corrosion Control
The Vortex Force is a specially designed aeration device that draws in and powerfully mixes air into sewage flow, transforming the anaerobic conditions that produce odors and oxidizing the HS and other odor producing compounds in the sewage flow. By dramatically increasing the dissolved oxygen (DO) content in the sewage flow, the benefits of the Vortex Force extend for a long distance downstream.
Plumbing Systems - Xirtec® CPVC Potable Water Piping System
An engineered thermoplastic piping system used for the distribution of potable water. Xirtec® CPVC products are manufactured using the Corzan® CPVC compound you have grown to trust, providing the performance you expect.
Plumbing Systems - IPEX Plumbing
Thermoplastic pipe, valves, fittings and related products for plumbing and mechanical applications.
As one of the world's leading manufacturer of thermoplastic pipe, valves, fittings and related products for plumbing and mechanical applications, IPEX offers a comprehensive range of integrated solutions to meet the needs of engineers, contractors and distributors in commercial, institutional, industrial and residential construction.
Flue Gas Venting Systems - System 1738® PVC
Engineered PVC Flue Gas Venting System certified to UL 1738.
System 1738 Flue Gas Venting offers a full range of pipe, fittings and termination components that are manufactured from an engineered PVC compound, rated for a maximum flue gas temperature of 149˚F and that are fully certified to the rigorous requirements of UL 1738 venting standard for gas-burning appliances, Categories II and IV.
Flue Gas Venting Systems - System 636® CPVC
System 636® CPVC is a fully certified flue gas vent system consisting of pipe, fittings, cements, and accessories certified to ULC 636.
Since the inception of System 636, IPEX has made numerous product line additions and extensions to now offer the most complete product offering in the market. Also, System 636 is very professionally represented by IPEX with sales, technical, code issues and training support.
Separation Technologies - Endura® Grease Management
Providing the grease management solution for today's plumbing and food service professionals
- One piece tank
- Injection molded in engineered thermoplastic
- Lightweight, easy to install and will last!
Roof Ventilation - Duraflo® Tall Vents
Duraflo® Tall Vents provide exceptional protection against weather infiltration.
- Internal baffle system creates a properly balanced ventilation system
- Made from high-grade polypropylene for durability and long life
- Features WeatherPro® Technolog
Roof Ventilation - Duraflo® Roof Vents
Duraflo® products provide exceptional protection against weather infiltration.
- Made from high-grade polypropylene for durability and long life
- Stands up to both extreme heat and cold weather, lasting the life of the roof
- Available in premium WeatherPRO series, standard and specialty roof vents
Roof Ventilation - Duraflo® Ridge Vents
Duraflo® Ridge vents are a proven solution for balanced attic ventilation for many building designs.
- Stands up to both extreme heat and cold weather
- Made from high-grade polypropylene for durability and long life
- Easy installation with hammer or nail gun fastening options
Roof Ventilation - Duraflo® Exhaust Vents
Duraflo® Exhaust Vents are an integral part of a home's ventilation system.
- Removes moisture and odors from indoor air
- Facilitates exhaust ventilation through the roof
- Made from high-grade polypropylene for durability and long life
Roof Ventilation - Duraflo® Roof Flashings
Duraflo® Roof Flashings provide exceptional protection against weather infiltration.
- Long-lasting double lip seal to protect against moisture infiltration in the attic space
- Made with premium UV and cold impact resistant polypropylene to ensure long-lasting performance
- Easy to install
Roof Ventilation - Duraflo® Gable Ventilation
Duraflo® Gable Vents provide exceptional protection against weather infiltration.
- Wide trim ring for easy installation along with drip channels and weeping holes
- Prevents condensation and diverts water to the front of the siding, eliminating wood rot
- Available in white with a deep wood-grain finish
Roof Ventilation - Duraflo® Soffit Vents
Duraflo® Soffit Vents provide your home with a balanced ventilation system.
- Small louvers guard against weather and insect infiltration
- Lightweight, easy to install under eaves
- High Performance
Roof Ventilation - Duraflo® Siding Accessories
Duraflo® offers a range of siding accessories to complete your roofing job.
- Makes for a clean and professional installation
- WeatherPRO® series features a reversible trim ring to accommodate 5/8" -1.25" siding
- Provides a neat, level, weatherproof surface for installing exterior lights, dryer vents and more
Process Piping Systems - Xirtec® PVC Schedule 40 & 80
A complete line of Schedule 40 and 80 pipe, fittings, flanges, strainers and valves to meet all your process system requirements.
The product name has changed from Xirtec® 140 PVC to Xirtec® PVC. Xirtec® PVC products will continue to provide the performance you expect in demanding industrial projects.
- Extended Life
- Exceptional Temperature Range
- Superior Underground Performance and Chemical Resistance
Process Piping Systems - Xirtec® CPVC Schedule 40 & 80
A complete line of pipe, fittings, flanges, strainers and valves to meet all your process system requirements.
Process Piping Systems - Clear-Guard High Pressure Clear PVC Pipe
Clear-Guard™ Clear PVC pipe provides a cost-effective multipurpose solution for many different piping applications.
- 1/2" to 8" Sizes (Schedule 40 pipe)
- Cost-Effective Multipurpose Solution for Many Different Piping Applications
- 360o Visibility for Inside Applications
Process Piping Systems - Corzan® High Pressure CPVC
IPEX Corzan® High Pressure (HP) CPVC has been specially developed with greater pressure and high temperature performance.
In addition, IPEX Corzan HP has a 25% higher pressure rating than the equivalent sized generic CPVC at 180°F. Available in schedule 80 ½" to 8" sizes..
Applications Download Centre
Process Piping Systems - Enpure High-Purity Polypropylene
Enpure's superior chemical and physical properties, plus ease of installation, make it an ideal piping system for conveying acids, alkalis, solvents and deionized water, distilled water, brine, caustic soda and other liquids where high purity and chemical resistance capability is required.
Process Piping Systems - Duraplus ABS Industrial
The Duraplus ABS Industrial Piping System by IPEX offers a complete range of ABS pressure pipe, valves and fittings that are ideal for demanding applications ranging from abrasive slurries and separation reagents to caustic processes and low temperature glycol systems. These rugged Duraplus components operate over a wide range of temperatures while delivering excellent material properties including:
- Exceptional Toughness
- Non-Toxicity
- Corrosion Resistance
Process Piping Systems - Ventilation Duct PVC & CPVC
Effective solutions for industrial ventilation systems, protecting workers and the environment from contaminated air.
- Low installed cost when compared to noncorrosive metallic
- Light weight allows for ease of handling, installation, and reduces labor costs
- Low maintenance requirements over extended service periods
IPEX Ventilation Duct safely conveys exhaust fumes generated by various industrial processes, protecting workers and avoiding any inherent dangers to the environment from contaminated air. Available in 6" through 24" sizes.
Double Containment Systems - Guardian PVC & CPVC
Guardian systems have been the benchmark in pressure and drainage double containment. Guardian systems are available in tough industrial grade PVC and even tougher high temperature CPVC. For instant leak detection of overhead piping, Clear- Guard clear PVC containment pipe is also available. Guardian's patented Centra-Lock design reduces the required joints by 40 - 60%.
.
Double Containment Systems - Drain-Guard DWV
Drain-Guard™ double containment piping systems provide safe transport of sanitary or storm drainage in critical areas. Should a leak occur, people, equipment and valuable property will be protected from possible harm.
Drain-Guard provides the secure environment necessary for piping in vital areas of a wide variety of buildings, including hospitals, museums, historical sites, libraries, art galleries, theaters, data centers, restaurants, and arenas.
Double Containment Systems - Clear-Guard Clear PVC
Double Containment Systems - CustomGuard® Custom-Designed and Fabricated Systems
For applications whose mechanical, chemical or thermal requirements cannot be met by one of our off-the-shelf solutions, our double containment specialists will build a unique system to meet your performance specifications - considering chemical compatibility, cost of materials and installation, life expectancy and turnaround time.
Double Containment Systems - Encase Acid Waste Polypropylene
PEX Encase systems use polypropylene piping, inside and out, for high corrosion resistance over a broad temperature range.
- Excellent chemical resistance
- Fast Joining Method
- Leak Detection Compatible
Double Containment Systems - Centra-Guard Electronic Low Point Leak Detection
IPEX double containment systems can be equipped with our patented Centra-Guard™ leak detection, providing an advanced, fully-automated, reliable, cost-effective solution that offers the ultimate protection against environmental damage and the high cost of cleanup, not to mention lost production.
Double Containment Systems - PAL-AT Cable Leak Detection
IPEX PAL-AT cable leak detection is a microprocessor based system that offers continuous leak detection. The system is fully automated, and ideal for buried double containment piping applications that require exact leak location.
The IPEX PAL-AT continuous cable leak detection system compliments our Centra-GuardTM electronic low point leak detection system and adds extra versatility to our extensive double containment offering.
Acid Waste Systems - Enfield Electrofusion
Enfield electrofusion polypropylene acid waste systems are capable of handling a variety of corrosive chemicals and pH levels found in various chemical waste applications.
In fact, our Enfield electrofusion fittings have revolutionized the industry, delivering unparalleled reliability in acid waste applications, above and below grade.
Acid Waste Systems - Labline® Mechanical Joint
Labline acid waste systems deliver the proven corrosion resistance of our specially formulated polypropylene, and feature our state-of-the-art mechanical joining system using no-heat Elastolive, for high-integrity joints in seconds.
Ideal for modular systems that need to be periodically reconfigured, our Labline heavy-duty all thermoplastic fittings are designed to be reusable, should your system layout change. What's more, Labline fittings are designed to prevent pipe pull-out and leaks due to misalignment, giving you unsurpassed versatility in designing your acid waste system.
Acid Waste Systems - Floway Polypropylene Floor Drains
Acid Waste Systems - Plenumline Mechanical Joint
Plenumline is an extremely resilient acid waste system, made from flame-retardant PVDF thermoplastic, designed for challenging conditions including highly restrictive return air plenum applications and high-temperature corrosive chemical waste situations.
Plenumline mechanical joint acid waste systems easily displace costly and difficult-to-install glass and metal systems. With Plenumline™, time-consuming methods associated with conventional heavy and brittle systems are replaced by a time proven mechanical joint system that takes only 30 seconds to complete.
Acid Waste Systems - Neutratank® HDPE & Polypropylene Neutralization Tanks
IPEX offers a complete range of Neutratank neutralization tanks as well as dilution, sampling and pH tanks for managing concentrations and pH levels in acid waste systems.
Acid Waste Systems - Neutrasystem 2 PH Monitoring System
Neutrasystem 2 ensures that discharges into the sewer are maintained within acceptable pH parameters by neutralizing the acidic waste with limestone chips.
Compressed Air - Duraplus ABS Airline
Compressed air, a major source of industrial energy, is being used increasingly in both the manufacturing and processing industries. There, its distinct advantages of cleanliness, flexibility, safety and economy of use (compared with other energy sources) are fully exploited.
Compressed Air - Duratec® Composite Airline
Duratec pipe comes in long 100 foot or 300 foot coils, which significantly reduces the number of joints in your system. Duratec fittings feature unique double o-ring seals to ensure long-term joint integrity. And the entire Duratec system can be easily and quickly installed, modified or expanded without the need for specialized equipment.
.
Ball Valves - MP Series Compact
Suited to all kinds of plumbing and industrial applications where a compact, inexpensive on/off valve is required. Available in both Schedule 80 grey PVC and Schedule 40 white PVC, with either socket or threaded connections. EPDM seals and PTFE seats make this valve ideally suited to all kinds of plumbing and industrial applications where a compact, inexpensive on/off valve is required.
Ball Valve - VEE Series True Union
The VEE is ideal for light industrial and water applications. The VEE shares many features with the VXE such as the ultra-compact double block design, and full port bi-directional operation. A threaded seat stop carrier provides improved seal integrity under tough service conditions while the removable handle also functions as a tool for ball seat adjustment. The VEE also features the EASYFIT multifunction handle which doubles as a tool for ball seat adjustment and for tightening union nuts precisely. The VEE is also available exclusively in PVC with EPDM seals and either socket or threaded end connections.
Ball Valve - VXE Series True Union
These ultra-compact valves feature a full-port, bi-directional double block design. The true union style allows the valve to be easily removed from the piping system and fully serviced. A threaded seat stop carrier provides improved seal integrity under tough service conditions while the removable handle also functions as a tool for ball seat adjustment.
Ball Valve - VKD Series True Union
The next generation industrial valve features the patented Dual Block® system which allows locking of the union nuts in a preset position, assuring seal integrity under severe service conditions. A patented seat stop carrier, high quality stem and ball support system, integral mounting flange and bracketing, and a multifunctional locking handle (standard on sizes 2-1/2" to 4") set this valve apart from the rest. The VKD is available in PVC, CPVC, PP, and ABS with PTFE seats and either EPDM or FPM seals.
Ball Valve - VKR Series Regulating True Union
The new VKR combines the reliability and safety features of the IPEX VKD ball valve with a newly designed profiled ball. The patented ball design provides linear flow regulation throughout its full range of operation even when the valve is open just a few degrees.
Ball Valve - TKD Series 3-Way True Union
Ball valves are generally used for on/off service, but can range from simple molded-in-place construction to high-end industrial designs with many features and benefits. Multi-port ball valves allow for mixing, diverting, and bypassing flow. Extensive material options provide for complete chemical compatibility in highly corrosive processes. Many ball valves feature full port flow, blocking true union ends, and compact ergonomic designs allowing for simple installation and maintenance.
Butterfly Valve - FE Series
The FE incorporates many of the features and benefits of our industrial FK valve yet is one of the most competitively priced thermoplastic butterfly valves available today. The all PVC construction with EPDM liner makes this valve the perfect choice for applications ranging from swimming pools to chemical processes. The FE can be operated by either a lever handle or mounted gear box.
Butterfly Valves - FK Series
The FK offers superior strength as well as excellent chemical resistance needed to operate in the corrosive environments often found near flanged connections. The special trapezoid shape of the liner and a serrated body cavity guarantee a bubble tight seal while keeping break-away torque at an absolute minimum. Double self-lubricating seals (available in either EPDM or FPM), direct actuator mount capability, and choice of a lever handle or mounted gear box are just a few more features of this technologically advanced valve. The body is made of standard glass-filled PP while discs are available in PP, PVC, CPVC, PVDF, and ABS.
Butterfly Valve - FX Series
The FX Series Butterfly Valves offer superior strength and chemical resistance in highly corrosive environments and process flow conditions. The special trapezoid shape of the liner and a serrated body cavity guarantee a bubble tight seal while keeping break-away torque at an absolute minimum. This versatile industrial valve features double self-lubricating seals, direct actuator mount capability, and the option of either a lever handle or mounted gear box. The FX lever handle includes the EasyFit labeling system for valve identification. FX Series Butterfly Valves are part of our complete systems of pipe, valves, and fittings, engineered and manufactured to our strict quality, performance, and dimensional standards.
Butterfly Valves - FK Series Lugged
This FK version features the world's first integral lug design.
These valves feature stainless steel lugs permanently anchored in the body of the valve. This unique design provides for full bi-directional operation, and allows disassembly and assembly of the downstream flange connection without weakening the integrity of the upstream connection to the pressurized line. The same body, disc, and seal material options as the normal FK are available for the lugged version.
Diaphragm Valve - CM Series Compact
The CM is a compact design with true union ends, available in PVC, CPVC, PP, or PVDF. With three diaphragm options (EPDM, FPM, or PTFE), these manually operated or pneumatically actuated valves are ideal for OEMs. A standard position indicator and integrated mounting bushings complete the long list of features.
Diaphragm Valve - DK Series Dialock
The new DK Series Dialock Diaphragm Valve is available in manual and pneumatically actuated versions. The diaphragm valve is the ideal solution for modulating flow and controlling dirty or abrasive fluids in a variety of applications.
The modular nature of this valve results in many material, body style, and diaphragm options. The re-designed weir style body has significantly improved the DK's flow rate and it facilitates precise linear flow regulation through the valve's full range of operation. This pneumatically actuated version provides automatic control with an extensive range of options and accessories.
Diaphragm Valve - DKD Series
The DKD Series diaphragm valve is an ultra-compact, direct acting pneumatic valve that is ideal for shutting off extremely dirty and highly viscous fluids.
Diaphragm Valve - VM Series
The VM series weir-style diaphragm valves are available in PVC, CPVC, PP, or PVDF, four body styles, and three choices of diaphragms (EPDM, FPM, or PTFE). Able to be mounted in any position, the VM is ideal for either very clean or abrasive slurry applications. A unique and proprietary PTFE diaphragm design, available automation, and multiple accessories make this one of the most advanced and versatile lines in the industry. IPEX diaphragm valves can be pneumatically actuated providing precise control of critical applications.
Diaphragm Valve - DV Series
he DV is a rugged industrial product ideal for throttling or use in abrasive slurry lines. The raising position indicator also functions as an adjustable travel stop. This feature can be used to avoid over-compression of the EPDM or PTFE diaphragm, or as a travel limiter allowing different settings for the "closed" position. The molded flanged body eliminates potentially leaky joints while featuring end-to-end dimensions identical to most plastic lined metal diaphragm valves, allowing for direct replacement.
Check & Vent Valves - SXE Series True Union Ball
The IPEX EASYFIT SXE Series True Union Ball Check Valves represent the latest innovation in thermoplastic valve manufacturing technology. The SXE is a complement to the VXE and VEE ball valve product lines, with many of the same features. SXE introduces an advanced method of installation, providing trouble free service for industrial, OEM and water service applications. It is designed to work with just a few psi of back pressure for positive shutoff in both vertical and horizontal installations.
Check & Vent Valves - SSE Series Spring Assisted
The all new SSE complements our SXE ball check valves, which introduce an advanced method of installation, providing trouble free service for industrial, OEM and water service applications. The internal profile of the SSE, combined with the spring assisted contoured ball, gives the advantage of trouble-free vertical and horizontal installations, even if only very low backpressure is available. The innovative SSE EasyFit design features a custom labelling system, and the optional EasyFit multifunctional handle allows for union nut rotational control and safe blocked carrier tightening. The SSE is available in PVC with a standard 316SS spring and either EPDM or FPM seals. The spring is also available in PTFE encapsulated 316SS and Hastelloy, depending on the size.
Check & Vent Valves - VR Series True Union Y-Pattern Piston
Check valves should be used whenever there is a need to prevent back-flow of process media.
The VR features an all PVC construction of high performance components. This Y-pattern valve will perform equally as well in both vertical and horizontal orientations. With an increased flow rate yet low-return pressure positive seal, and top-entry maintenance, our VR piston check valve far exceeds the limited performance of other popular check valves. Both EPDM and FPM seals are available.
Check & Vent Valves - SC Series Swing
The SC combines superior flow rate with maximum versatility. With stainless wetted parts and hardware, top entry design, and extremely low back pressure requirements, these flanged valves are the perfect choice for back-flow prevention in large diameter lines, both vertical and horizontal. The SC is available in PVC with either EPDM or FPM seals.
Check & Vent Valves - VA Series Single Union Air Release
The VA is one of only two such plastic valves in the industry, and the only one controlled by media and not pressure. Designed for tanks, slurries, or start-ups, the VA valve will economically and efficiently eliminate air or gas pockets as well as break potentially dangerous vacuums. This no-spill valve is offered in PVC with EPDM seals. FPM sealing kits are also available.
Specialty Valve - RV Series Sediment Strainers True Union Y-Pattern
The RV Y-pattern strainer protects critical pipeline components by removing solids and suspended impurities. Clear PVC construction allows for inspection of the screen while in service, whereas the bottom-entry design permits maintenance on the valve while in-line. The RV is available with either EPDM or FPM seals, as well as in Corzan® CPVC.
Specialty Valve - LV Series Lab Valves with FNPT, MNPT & Hose Connectors
IPEX LV Lab Valves are a versatile PVC quarter turn product ideal for many simple plumbing applications. These compact, economical valves are supplied with an assortment of connections that match up with any kind of existing pipe or hose. LV Lab Valves are part of our complete systems of pipe, valves, and fittings, engineered and manufactured to our strict quality, performance, and dimensional standards.
Specialty Valve - VV Angle Seat True Union Y-Pattern
The VV Series Angle Seat Valve is designed for economical throttling of flow, and is particularly suitable for on off service of clean fluids. The 45O angle seat (Y-pattern) design allows for the valve to be installed in both vertical and horizontal orientations and for simple top-entry maintenance while the valve is installed in line. The VV Series Angle Seat Valve is available in a True Union body design, in PVC with EPDM seals and PTFE gland packing. VV Series Angle Seat Valves are part of our complete systems of pipe, valves, and fittings, engineered and manufactured to our strict quality, performance, and dimensional standards.
Specialty Valve - S12/22 Series Solenoid
Designed for industrial, OEM and water service applications.
The IPEX S12/22 Series True Union Solenoid Valves represent the latest innovation in valve manufacturing technology. The S12/22 Series replaces the well-received SF Series with a number of new features and is designed for industrial, OEM and water service applications. The S12/22 is direct acting, 2 way-2 position flow control valve, ideal for precise control and high-cycle service. The new high performance electric solenoid actuator has been redesigned to exceed 5 million cycles without having to perform maintenance and a 100% duty cycle means no issues with overheating or “burnout". With their lever type shutter design, standard manual override, and LED position indicator, these valves will outlast and outperform more conventional diaphragm-style solenoid valves. S12/22 Solenoid Valves are part of our complete system of IPEX pipe, valves and fittings, engineered and manufactured to our strict quality, performance and dimensional standards.
.
Electric Valve Actuation - Quarter Turn Automation Pneumatic
Automation is an ideal solution for precise control of many valves in a system, when valves are remotely located, or when the process requires constant monitoring and adjustment.
Pneumatic and electric actuators can be easily fitted on our ball, multi-port, and butterfly valves. Some features and functions include normally closed, normally open, or double-acting operation; corrosion resistant aluminum bodies, pre-loaded springs, and adjustable cams. Many accessories such as visual position indicators, limit switches, 3 and 4-way solenoids, and positioners are also available.
Rigid PVC Conduit & Fittings - Scepter® Rigid Schedule 40 & 80 PVC Conduit
Professional electricians ask for Scepter® conduit by name for the quality and superior performance that ensures a long trouble free life. Scepter® conduit is light weight and offers excellent chemical resistance, high tensile and impact strength, and the FT-4 rating permits use in noncombustible construction.
Suitable for exposed, concrete encased and direct burial applications, Scepter® conduit requires no extra protection and is third party certified by CSA, UL and NRTL.
Rigid PVC Conduit & Fittings - Scepter®
Scepter offers a comprehensive offering of PVC conduit fittings including adapters, couplings, elbows, access fittings, boxes, cover plates and expansion fittings - everything you need to complete a PVC conduit and fittings system.
Easy installations, the ability to perform in demanding environments and labor savings are the reasons PVC conduit fittings are chosen by contractors. Scepter® PVC conduit fittings offer both high impact and tensile strength, are nonconductive and are resistant to a wide range of chemicals such as acids, alkalis and salt solutions.
Rigid PVC Conduit & Fittings - Brass & Nickel Cover Plates
The new line of brass and nickel plated floor box covers protect enclosed power data and communications wiring from daily environmental floor conditions such as mopping and foot traffic. The covers feature a light lacquer finish for extra strength and durability in high traffic areas and include a rubber gasket and aluminum backing plate to create a water-tight seal. The flush mount cover plates should be installed to the floor box using the LRA-U.
Rigid PVC Conduit & Fittings - Scepter® JBox PVC Junction Box
Introducing the NEW Scepter® JBox™, the next generation junction box. We've completely redesigned the original junction box and added features to make this the easiest box to use - no matter the situation. The patented integral gasket, non-metallic fasteners, molded mounting feet, embossed grid-lines and flat cover features have been engineered to provide a contractor-friendly junction box.
Rigid PVC Conduit & Fittings - Scepter® JBox™ Hinged Cover Junction Box
The new Hinged Cover opens more than 200° for complete and easy access to control devices and instruments and is designed to work with your existing PVC conduit runs. The Scepter Hinged Cover JBox is NEMA 3R and 4X rated, ideally suited for indoor and outdoor industrial, MRO and OEM applications and in wash-down environments. It is 100% non-metallic and includes all the features that users have come to appreciate in the Scepter JBox.
Rigid PVC Conduit & Fittings - EPR Repair Kit for Conduit
hese clever and innovative conduit repair kits from IPEX are the first total repair systems for broken and damaged PVC conduit. They offer fast and easy repairs for damaged conduit caused by actions such as earth excavation, horizontal and core drilling.
With unique interlocking joints, the EPR Kits' two half shell bell by bell pieces simply close around the installed wire and cable. Using standard PVC solvent cement, EPR Kits are quickly and easily assembled and connected, restoring the conduit to its original form. And, unlike other conduit repair systems, EPR Kits are capable of repairing various lengths and types of pipe quickly and accurately, saving you time and money.
Electrical Nonmetallic Tubing & Fittings - Kwikon® ENT
Noncorroding and nonconducting, Kwikon® Electrical Nonmetallic Tubing (ENT) is engineered for the rugged day-to-day challenges of the construction industry - whether encased in concrete or concealed in walls or ceilings. Kwikon® ENT's corrugated construction allows it to be bent easily by hand requiring no special bending equipment. And our six locking tab Kwikon® couplings and connectors create a total integrated system that saves you time and money on the job.
.
Electrical Nonmetallic Tubing & Fittings - Kwikon® Fittings
Kwikon® Electrical Fittings, Slab Boxes and accessories save contractors time and money with their unique locking tab design
PVC Raceway for Horizontal Directional Drilling - SceptaCon
SceptaCon is one of the first PVC systems designed for the rigors of trenchless applications. It links seamlessly to existing PVC conduit infrastructure and allows utilities to standardize on PVC throughout their entire electrical system.
And because SceptaCon is made to the same high standards as our Scepter Rigid PVC Conduit, contractors and electrical utilities can be assured of the same level of quality - above ground and below. SceptaCon delivers the performance, reliability and long life you expect from IPEX.
Nonmetallic Light Fixtures - Sceptalight
Non-metallic LED, compact fluorescent and incandescent light fixtures for indoor and outdoor use.
NMLT Conduit & Fittings - Kwikflex Nonmetallic Liquid Tight Conduit & Fittings
Approved for use in dry, damp or wet locations, Kwikflex™ provides a positive, waterproof seal and easy, screw-together connectivity in indoor/outdoor, exposed or concealed environments.
Kwikflex liquidtight flexible nonmetallic conduit is available in 3/8" - 2" sizes in Type B and extra-flexible for indoor or outdoor use and direct burial applications. Kwikflex NMLT is UL listed in ALL lengths on reels and permitted for use by the NEC in exposed and concealed locations for the protection of conductors where a degree of flexibility is required.
Kwikflex fittings are available in a full range of matching sizes in straight, 90 degree and in a NEW multi-angle configuration.
Power & Communications Duct - Super Duct DBII Pipe & Fittings
Underground power and communications duct
Super Duct is recognized by major utilities, contractors and engineering firms as the premier ducting product available on the market. Super Duct is manufactured with a specialized compound, and engineered for high impact and crush strength specifically required by utilities for underground duct. This compound also enhances the friction coefficient of Super Duct.
Power & Communications Duct - Interlocking Spacers
IPEX's interlocking spacers provide uniform separation between the rows and columns of conduits and when assembled with conduit create a stable structure for the concrete. Spacers connect quickly and easily by sliding together horizontally and snapping together vertically and provide true customization for any configuration of duct bank. Superior features like the molded rebar slots for efficient drop-in installation of full length rebar and integral holes in base spacers for securing in place save time and effort.
Specialty Products - INEXO® Electrical Box for Insulated Concrete Form (ICF)
INEXO is the electrical box designed specifically for insulated concrete form construction (ICF). The patented design provides a professional solution that works with your production schedule and provides the quality installation and finished look that builders require and owners appreciate. INEXO boxes link seamlessly with existing ICF materials, tools and methods. A complete offering designed for ICF walls allow builders to standardize on the use of electrical boxes throughout the buildin
Gas Systems - EFS Tapping Tees
Considered the 'work horse' of a gas distribution system, IPEX EFS tapping tees are both reliable and easy to install. With a polyethylene undersaddle for sizes up to 2" and a user-friendly strap undersaddle for sizes 3" and larger, there is no need to purchase the expensive, dedicated tools that other tapping tees require.
Gas Systems - Friatec Electrofusion
IPEX/Friatec is a leader in electrofusion fitting technology for HDPE pipe systems. With our proven products and expertise, Friatec Fittings are frequently called upon to solve the toughest fusion challenges and feature a unique, exposed coil design that provides a seal stronger than any other electrofusion system on the market.
Water Systems - Friatec Electrofusion
Friatec is a leader in electrofusion fitting technology for HDPE pipe systems. With our proven products and expertise, Friatec is frequently called upon to solve the toughest fusion challenges. Manufactured in the USA, Friatec couplings feature a unique, exposed coil design that provides a seal stronger than any other electrofusion system on the market.
Agricultural Irrigation - PIP 50, 80, 100, 125 Fittings
NACO'S fabricated PIP fittings include both gasket and solvent weld fittings.
Robustly engineered and highlighted by our unique fabricated triple wall tee and wye design, NACO fittings have set the benchmark for quality and endurance.
Agricultural Irrigation - Molded PIP Solvent Weld Fittings
Robustly engineered and highlighted by our unique design, NACO molded PIP fittings from IPEX have set the benchmark for quality and endurance designed to meet your stringent requirements for accuracy and flow efficiency.
Agricultural Irrigation - Surface Gated Fittings
Surface Gated PVC piping systems have come to dominate the above-ground irrigation market where integral joints, dent-resistant transmission lines and corrosion resistance are critical, where benefits include less friction in surface row crop irrigation.
Agricultural Irrigation - IPS CL 63, 100 and 125 FITTINGS
Engineered for endurance and trouble-free performance, our daily focus is providing the highest quality product to the job site on time. Couple this with our industry superior triple wall tee design and 36 years of field proven performance and you'll see why NACO fittings are the designer's preferred choice nation wide.
Agricultural Irrigation - CL 160 & 200 Pressure Fittings
Our fabricated IPS pressure fittings are offered in both gasketed “push-on" joints and socketed solvent-weld joints in Standard Dimension Ratios (SDR) 26 and 21 with pressure ratings of 160 and 200 psi respectively.
Agricultural Irrigation - Certa-Lok Yelomine* Fittings
Designed for use with Certa-Lok Yelomine Pipe, NACO Certa-Lok Yelomine* fittings are manufactured from a specially formulated PVC compound containing impact modifiers and UV inhibitors for above-ground exposed applications, designed for use with Certa-Lok Yelomine Pipe.
The NACO Certa-Lok Yelomine fittings are available with a male Certa-Lok connection for use with Certa-Lok Yelomine pipe, or a Solvent Weld female connection for use with Yelomine pipe or standard IPS pipe. The NACO Certa-Lok male connection fittings provide a restrained joint by utilizing precision-machined grooves which, when aligned with the Yelomine pipe, allow a spline to be inserted, resulting in a fully restrained joint that locks the pipe and fittings together.
Agricultural Irrigation - Vanstone Flanges
The NACO product line includes fabricated CL150 Vanstone style flanges for almost any application. These two piece flanges made with a rotating ring make bolt alignment simple and efficient. Flanges are available in all standard PVC sizes covering Schedule 40 & 80 and PIP pipe. Our vast line of Vanstone flanges, including Socket, Spigot, and Gasket joint options make it possible to make any combination of the above products in both pressure and/or drainage applications.