CONTACT INFO
CONTENT
WARRANTY
COMPANY OVERVIEW
Exclusive Ultra-tecĀ® Cable Railing hardware is designed especially for cable railings. All mounting and tensioning devices are sleek, type 316 stainless steel. They are designed to eliminate the sharp edges, long bulky fittings, uneven hand-crimped studs, and other unattractive end fittings often found on hardware intended for marine or industrial uses.
Some terminals can be concealed inside the end posts. All are suitable for indoor or exterior cable rail applications. Hardware is available for use in metal framed or wood railings.
ALL PRODUCTS
{{this.show}} {{this.hide}} New Products 2017
Isolation Bushings
Pull-Locks®
{{this.show}} {{this.hide}} Hardware/Cable
2018 General Parts Catalog
{{this.show}} {{this.hide}} Hardware For Wood Posts
Swaged Tensioning Fittings - Invisiware® Receiver and Stud
Swaged Tensioning Fittings - Adjust-a-Body® with Hanger Bolt
Swaged Tensioning Fittings - Adjust-a-Body® with Threaded Eye
Swaged Non-Tensioning Fittings - Invisiware® Radius Ferrule
Swaged Non-Tensioning Fittings - Fixed Jaw and Clip-On Fixed Jaw
Swaged Non-Tensioning Fittings - Push-Lock® Turnbuckle Hanger Bolt
Swaged Non-Tensioning Fittings - Push-Lock® Turnbuckle Threaded Eye
Swageless Non-Tensioning Fittings - Push-Lock® Lag
Swageless Non-Tensioning Fittings - Push-Lock® Threaded Eye
{{this.show}} {{this.hide}} Hardware For Sleeved Posts
Swaged Tensioning Fittings - Adjust-a-Body® with Extended Length Hanger Bolt
Swageless Tensioning Fittings - Push-Lock® Turnbuckle Extended Length Hanger Bolt
Swageless Tensioning Fittings - Push-Lock® Turnbuckle Threaded Eye
Swageless Tensioning Fittings - Adjust-a-Body® with Threaded Eye
Swageless Tensioning Fittings - Push-Lock® Turnbuckle Extended Length Hanger Bolt
Swageless Tensioning Fittings - Push-Lock® Turnbuckle Threaded Eye
Swageless Tensioning Fittings - Adjust-a-Body® with Threaded Eye
{{this.show}} {{this.hide}} Hardware For Concrete Posts
Swaged Tensioning Fittings - Adjust-a-Body® with Concrete Anchor Bolt
Swageless Tensioning Fittings - Push-Lock® Turnbuckle with Anchor Bolt
{{this.show}} {{this.hide}} Hardware For Metal Posts
Swaged Tensioning Fittings - Invisiware® Receiver and Stud
Swaged Tensioning Fittings - Adjust-a-Body® with Threaded Bolt
Swaged Tensioning Fittings - Adjust-a-Body® with Threaded Eye
Swaged Tensioning Fittings - Adjust-A-Jaw®
Swaged Non-Tensioning Fittings - Invisiware® Radius Ferrule
Swaged Non-Tensioning Fittings - Fixed Jaw and Clip-On Fixed Jaw
Swaged Non-Tensioning Fittings - Swaging Stud
Swageless Tensioning Fittings - Invisiware® Receiver with Push-Lock® Stud
Swageless Tensioning Fittings - Push-Lock® Turnbuckle Threaded Bolt
Swageless Tensioning Fittings - Push-Lock® Turnbuckle Threaded Eye
{{this.show}} {{this.hide}} Accessories
Stainless Steel Cleaner and Protectant - E-Z Clean
42" Long Clear Anodized Aluminum Cable Brace - CB-42-AN-AL-13 - For Flat Runs
3/4" x 3/4" tube, 42" long for cutting down to any size rail height. Holes pre-drilled at 3-1/8" on center, 13 holes total. For use between structural posts to keep cables code compliant on level runs. Use cable brace plugs to attach to top and bottom rail or deck. CB-42-AN-AL - For Stair Runs 3/4" x 3/4" tube, 42" long for cutting down to any size rail height. Comes undrilled so slots can be field-drilled to match cable array.
42" Long Black Anodized Aluminum Cable Brace - CB-42-BL-AL-13 - For Flat Runs
Brace Connector Plug For Flat Runs
36" Long Stainless Steel Cable Brace
1/4" x 1" for 36" high rails. Holes pre-drilled at 3-1/8" on center, 10 holes. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood.
CBS-34.5-SS-10 - For Stair Runs
1/4" x 1" for 36" high rails. Slots pre-drilled at 3-1/8" on center, 10 slots. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood. Must be field-chamfered to match stair angle.
42" Long Stainless Steel Cable Brace
1/4" x 1" for 42" high rails. Holes pre-drilled at 3-1/8" on center, 12 holes. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood.
CBS-40.5-SS-12 - For Stair Runs
1/4" x 1" for 42" high rails. Slots pre-drilled at 3-1/8" on center, 12 slots. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood. Must be field-chamfered to match stair angle.
Cable Brace Floor Plate - FLP-CBS
Stainless Steel Post Protector Tube
CS Tube - 6 - for 1/8" and 3/16" cable
CS Tube - 8 - for 1/4" cable
Stainless Steel Beveled Washers (For Flat Sided Frames Only)
Corner Section Tubes
Available in carbon or stainless steel
Stainless Steel Spacers
Cross Clamp TR4-CCA
Cable Grommets
{{this.show}} {{this.hide}} Cable Railing Kits
From 5 TO 60 Lengths For Wood Or Metal Posts
Order the DIY cable railing kits in cable length increments of 5' to 60' lengths. You will cut the cables to their proper lengths on site. Each kit contains one cable and all associated hardware. Accessories, such as mounting tabs, cable cutters, and other installation aids and equipment are ordered separately.
For coastal applications in a salt water environment, it is strongly recommended that E-Z Clean is purchased along with any kits. While Type 316 stainless steel, the most corrosion and rust-resistant stainless steel available, is used almost exclusively in our hardware, it is stain-less steel, not stain-proof. If you'"re near the ocean, some maintenance will be required.
{{this.show}} {{this.hide}} Equipment
Equipment
{{this.show}} {{this.hide}} Photo Gallery
Deck Cable Railing Photo Gallery
While The Cable Connection can fabricate posts, the photos of post and rail systems you see in the gallery are submitted by customers. They show Ultra-tec® cable infill used with a variety of different post and rail systems, none of which are supplied by The Cable Connection.
Residential Cable Railing Photo Gallery
Commercial Cable Railing Photo Gallery
Last Update: 2020-02-07


