COMPANY OVERVIEW

Exclusive Ultra-tecĀ® Cable Railing hardware is designed especially for cable railings. All mounting and tensioning devices are sleek, type 316 stainless steel. They are designed to eliminate the sharp edges, long bulky fittings, uneven hand-crimped studs, and other unattractive end fittings often found on hardware intended for marine or industrial uses.

Some terminals can be concealed inside the end posts. All are suitable for indoor or exterior cable rail applications. Hardware is available for use in metal framed or wood railings.

ALL PRODUCTS

{{this.show}} {{this.hide}} Hardware/Cable

General Parts Catalog image

General Parts Catalog

Ultra-tec cable hardware is designed for one thing only, '"cable infilled railings'". It is designed and manufactured in the USA with emphasis on quality and aesthetics using the best available dual certified Ty 316/316L S/S material to deliver decades of low maintenance service life to your residential, commercial, or institutional railing project.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Hardware For Wood Posts

Swaged Non-Tensioning Fittings image

Swaged Non-Tensioning Fittings - Push-Lock® Turnbuckle Hanger Bolt

The Push-Lock® Turnbuckle Hanger Bolt is an exposed, swageless, tensioning, face-mounted fitting that is suitable for level runs only, and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable
Rated 5 based on 1 product reviews
Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Invisiware® Receiver and Stud

The Invisiware® Receiver with Invisiware® Threaded Swaging Stud combination is a concealed, swaged, tensioning, through-the-post-mounted fitting that is suitable for level or pitched runs, and is available for wood applications in 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Adjust-a-Body® with Threaded Eye

The Adjust-A-Body® with Threaded Eye is a swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8'", 3/16'", and 1/4'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Adjust-A-Jaw®

The Adjust-A-Jaw® is a swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swaged Non-Tensioning Fittings image

Swaged Non-Tensioning Fittings - Invisiware® Radius Ferrule

The Invisiware® Radius Ferrule is a concealed, swaged, nontensioning, through-the-post-mounted fitting that is suitable for pitched or level runs. This fitting is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swaged Non-Tensioning Fittings image

Swaged Non-Tensioning Fittings - Fixed Jaw and Clip-On Fixed Jaw

The Fixed Jaw is an exposed, swaged, non-tensioning, face of-the-post-mounted fitting that is suitable for use on level or pitched runs and is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Adjust-a-Body® with Hanger Bolt

The Adjust-A-Body® with Hanger Bolt is a swaged, tensioning, face-of-the-post-mounted fitting that is recommended for level runs only. This fitting is available for 1/8'", 3/16'", and 1/4'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swaged Non-Tensioning Fittings image

Swaged Non-Tensioning Fittings - Push-Lock® Turnbuckle Threaded Eye

The Push-Lock® Turnbuckle Threaded Eye is an exposed, swageless, tensioning, face-of-the-post-mounted fitting that is suitable for level or pitched runs, and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swageless Non-Tensioning Fittings image

Swageless Non-Tensioning Fittings - Push-Lock®

The Push-Lock® is a concealed, swageless, non-tensioning, through-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swageless Non-Tensioning Fittings image

Swageless Non-Tensioning Fittings - Push-Lock® Lag

New for 2016 - the Push-Lock® Lag fitting is an exposed, swageless, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swageless Non-Tensioning Fittings image

Swageless Non-Tensioning Fittings - Pull-Lock®

The Pull-Lock® is a concealed, swageless, non-tensioning, through-thepost-mounted fitting that is suitable for use on level or pitched runs, and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swageless Non-Tensioning Fittings image

Swageless Non-Tensioning Fittings - Push-Lock® Threaded Eye

The Push-Lock® Threaded Eye is an exposed, swageless, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level or pitched runs and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Hardware For Sleeved Posts

Swaged Non-Tensioning Fittings image

Swaged Non-Tensioning Fittings - Fixed Jaw

Often used with our Adjust-a-Jaw® tensioner, because it is shaped to match the clevis end on the Adjust-A-Jaw® tensioner but is priced less. It can be used on level runs, stairs, and angled runs.
Rated 5 based on 1 product reviews
Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Adjust-a-Body® with Extended Length Hanger Bolt

The Adjust-A-Body® with Extended Length Hanger Bolt is a swaged, tensioning, face-of-the-post-mounted fitting that is recommended for level runs only. This fitting is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swaged Non-Tensioning Fittings image

Swaged Non-Tensioning Fittings - Fixed Jaw

Often used with our Adjust-a-Jaw® tensioner, because it is shaped to match the clevis end on the Adjust-A-Jaw® tensioner but is priced less. It can be used on level runs, stairs, and angled runs.
Rated 5 based on 1 product reviews
Swageless Tensioning Fittings image

Swageless Tensioning Fittings - Push-Lock® Turnbuckle Extended Length Hanger Bolt

For sleeved posts with an outside diameter of greater than 4-1/2'", use the Push-Lock® Turnbuckle with Extended Length Hanger Bolt. The extended length hanger bolt is designed to reach past sleeves and drywall to find the wood post or frame underneath.
Rated 5 based on 1 product reviews
Swageless Tensioning Fittings image

Swageless Tensioning Fittings - Push-Lock® Turnbuckle Threaded Eye

This fitting is identical to the Push-Lock® Turnbuckle Threaded Eye for wood posts except it is used for sleeved posts with an outside diameter of greater than 4-1/2'". The extended length lag is 3'" long, designed to reach past sleeves and drywall to find the wood post or frame underneath.
Rated 5 based on 1 product reviews
Swageless Tensioning Fittings image

Swageless Tensioning Fittings - Adjust-a-Body® with Threaded Eye

The mounting end on each of our Adjust-A-Body® tensioners has a male thread that mates with the female thread within the body of the tensioner. The swaging ferrule is swaged onto the cable and holds the cable inside the body. The body rotates on the cable and provides a considerable amount of take-up during tensioning with an open-end wrench. After tensioning, the lock nut locks the assembly in place.
Rated 5 based on 1 product reviews
Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Adjust-A-Jaw®

The Adjust-A-Jaw® is a swaged, tensioning, face-of-the-post-mounting fitting that can be used on level or pitched runs. This fitting is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" 1x19 stainless steel cable sizes.
Rated 5 based on 1 product reviews
Swageless Tensioning Fittings image

Swageless Tensioning Fittings - Push-Lock® Turnbuckle Extended Length Hanger Bolt

For sleeved posts with an outside diameter of greater than 4-1/2'", use the Push-Lock® Turnbuckle with Extended Length Hanger Bolt. The extended length hanger bolt is designed to reach past sleeves and drywall to find the wood post or frame underneath.
Rated 5 based on 1 product reviews
Swageless Tensioning Fittings image

Swageless Tensioning Fittings - Push-Lock® Turnbuckle Threaded Eye

This fitting is identical to the Push-Lock® Turnbuckle Threaded Eye for wood posts except it is used for sleeved posts with an outside diameter of greater than 4-1/2'". The extended length lag is 3'" long, designed to reach past sleeves and drywall to find the wood post or frame underneath.
Rated 5 based on 1 product reviews
Swageless Tensioning Fittings image

Swageless Tensioning Fittings - Adjust-a-Body® with Threaded Eye

The mounting end on each of our Adjust-A-Body® tensioners has a male thread that mates with the female thread within the body of the tensioner. The swaging ferrule is swaged onto the cable and holds the cable inside the body. The body rotates on the cable and provides a considerable amount of take-up during tensioning with an open-end wrench. After tensioning, the lock nut locks the assembly in place.
Rated 5 based on 1 product reviews
Swageless Non-Tensioning Fittings image

Swageless Non-Tensioning Fittings - Push-Lock® Lag

The Push-Lock® Lag fitting is an exposed, swageless, non-tensioning, face-of-the-post-mounting fitting that is suitable for use on level runs only, and is available for 1/8'" and 3/16'" 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swageless Non-Tensioning Fittings image

Swageless Non-Tensioning Fittings - Push-Lock® Threaded Eye

They can be used with any tensioning device on the other end, and our inside-mount swageless fittings are the most economical inside solution we offer.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Hardware For Concrete Posts

Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Adjust-a-Body® with Concrete Anchor Bolt

The Adjust-A-Body® with Concrete Anchor Bolt is an exposed, swaged, tensioning, face-of-the -surface-mounted fitting that is recommended for level runs terminating at a concrete surface only. This fitting is available for 1/8'", 3/16'", and 1/4'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swageless Tensioning Fittings image

Swageless Tensioning Fittings - Push-Lock® Turnbuckle with Anchor Bolt

The Push-Lock® Turnbuckle with Anchor Bolt is an exposed, swageless, tensioning, face-of-the-surface-mounted fitting that is suitable for level runs terminating at a concrete surface only. This fitting is available for 1/8'" and 3/16'" 1x19 stainless steel cable.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Hardware For Metal Posts

Swaged Non-Tensioning Fittings image

Swaged Non-Tensioning Fittings - Invisiware® Radius Ferrule

The Invisiware® Radius Ferrule is a concealed, swaged, non-tensioning, through-the-post-mounted fitting that is suitable for pitched or level runs. This fitting is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Pull-Locks® image

Pull-Locks®

With the addition of these Pull-Locks for 1-1/2" pipe, 2" pipe, and 2-1/2" tube, there are now Pull-Locks to complement every length of Invisiware" Receiver tensioner we offer for metal posts up to 3" in length.
Rated 5 based on 1 product reviews
Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Adjust-a-Body® with Threaded Bolt

The Adjust-A-Body® with Threaded Bolt is an exposed, swaged, tensioning, face-of-the- post-mounted fitting that is recommended for level runs only. This fitting is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Adjust-a-Body® with Threaded Eye

The Adjust-A-Body® with Threaded Eye fitting is an exposed, swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8'", 3/16'", and 1/4" diameter 1x19 stainless steel cable.sizes.
Rated 5 based on 1 product reviews
Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Adjust-A-Jaw®

The Adjust-A-Jaw® is an exposed, swaged, tensioning, face-of-the-post-mounted fitting that can be used on level or pitched runs. This fitting is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swaged Tensioning Fittings image

Swaged Tensioning Fittings - Invisiware® Receiver and Stud

The Invisiware® Receiver with Invisiware® Threaded Swaging Stud combination is a concealed, swaged, tensioning, through-the-post-mounted fitting that is suitable for level runs, and is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable. 1/8'" and 3/16'" sizes are also suitable for pitched applications.
Rated 5 based on 1 product reviews
Swaged Non-Tensioning Fittings image

Swaged Non-Tensioning Fittings - Fixed Jaw and Clip-On Fixed Jaw

The Fixed Jaw is an exposed, swaged, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level or pitched runs and is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swaged Non-Tensioning Fittings image

Swaged Non-Tensioning Fittings - Swaging Stud

The Invisiware® Stud is a concealed, swaged, non-tensioning, inside-the-post-mounting fitting that is suitable for use on level or pitched runs and is available for 1/8'", 3/16'", 1/4'", 5/16'", and 3/8'" 1x19 stainless steel cable
Rated 5 based on 1 product reviews
Swageless Tensioning Fittings image

Swageless Tensioning Fittings - Invisiware® Receiver with Push-Lock® Stud

The Invisiware Receiver® with Push-Lock® Stud is an exposed, swageless, tensioning, through-the-post-mounted fitting that is suitable for level runs only, and is available for 1/8'" and 3/16'" 1x19 S/S cable sizes.
Rated 5 based on 1 product reviews
Swageless Tensioning Fittings image

Swageless Tensioning Fittings - Push-Lock® Turnbuckle Threaded Bolt

The Push-Lock® fitting is a concealed, swageless, non-tensioning, through-the-post-mounted fitting that is suitable for use on level runs only, and is available for 1/8'" and 3/16'" 1x19 stainless steel cable.
Rated 5 based on 1 product reviews
Swageless Tensioning Fittings image

Swageless Tensioning Fittings - Push-Lock® Turnbuckle Threaded Eye

The Push-Lock® Threaded Eye is an exposed, swageless, non-tensioning, face-of-the-post-mounted fitting that is suitable for use on level or pitched runs and is available for 1/8'" and 3/16'" diameter 1x19 stainless steel cable.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Accessories

42" Long Stainless Steel Cable Brace image

42" Long Stainless Steel Cable Brace

CB-40.5-SS-12 - For Flat Runs
1/4" x 1" for 42" high rails. Holes pre-drilled at 3-1/8" on center, 12 holes. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood.

CBS-40.5-SS-12 - For Stair Runs
1/4" x 1" for 42" high rails. Slots pre-drilled at 3-1/8" on center, 12 slots. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood. Must be field-chamfered to match stair angle.
Rated 5 based on 1 product reviews
Isolation Bushings image

Isolation Bushings

The new isolation bushing is made of black nylon and is mounted to both sides of the metal post (one per side). The back side bushing would be held in place by the through-the-post fitting. The bushing on the inside of the post will be held in place by a dot of silicone placed by the installer. The purpose of the bushing is to prevent dissimilar metals from touching one another. When they do, in an environment where there is an electrolyte present (like salt air), the two metals can electrochemically react to one another, causing corrosion, the most common example of which is rust, which can stain your posts. Keeping the metals apart with this bushing can help prevent that corrosion. Drill hole size is 41/64 (21/32 is okay if a 41/64 bit can"t be located).
Rated 5 based on 1 product reviews
42" Long Clear Anodized Aluminum Cable Brace image

42" Long Clear Anodized Aluminum Cable Brace - CB-42-AN-AL-13 - For Flat Runs

3/4" x 3/4" tube, 42" long for cutting down to any size rail height. Holes pre-drilled at 3-1/8" on center, 13 holes total. For use between structural posts to keep cables code compliant on level runs. Use cable brace plugs to attach to top and bottom rail or deck. CB-42-AN-AL - For Stair Runs 3/4" x 3/4" tube, 42" long for cutting down to any size rail height. Comes undrilled so slots can be field-drilled to match cable array.

Rated 5 based on 1 product reviews
42" Long Black Anodized Aluminum Cable Brace image

42" Long Black Anodized Aluminum Cable Brace - CB-42-BL-AL-13 - For Flat Runs

3/4" x 3/4" tube, 42" long for cutting down to any size rail height. Holes pre-drilled at 3-1/8" on center, 13 holes total. For use between structural posts to keep cables code compliant on level runs. Use cable brace plugs to attach to top and bottom rail or deck CB-42-BL-AL - For Stair Runs 3/4" x 3/4" tube, 42" long for cutting down to any size rail height. Comes undrilled so slots can be field-drilled to match cable array.
Rated 5 based on 1 product reviews
Brace Connector Plug For Flat Runs image

Brace Connector Plug For Flat Runs

Plastic plugs with screws for attaching above cable braces to wood or aluminum frame and wood deck. Available in bags of 20.
Rated 5 based on 1 product reviews
36" Long Stainless Steel Cable Brace image

36" Long Stainless Steel Cable Brace

CB-34.5-SS-10 - For Flat Runs
1/4" x 1" for 36" high rails. Holes pre-drilled at 3-1/8" on center, 10 holes. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood.

CBS-34.5-SS-10 - For Stair Runs
1/4" x 1" for 36" high rails. Slots pre-drilled at 3-1/8" on center, 10 slots. For use between structural posts to keep cables code compliant. Weld to metal frames; use cable brace floor plates for attaching to wood. Must be field-chamfered to match stair angle.
Rated 5 based on 1 product reviews
Stainless Steel Cleaner and Protectant image

Stainless Steel Cleaner and Protectant - E-Z Clean

E-Z Clean Dissolves minor corrosion , then leaves a protective coating that lasts for months. Includes an 8-oz. spray-on rust and stain remover and a 4-oz. bottle of protectant.
Rated 5 based on 1 product reviews
Cable Brace Floor Plate image

Cable Brace Floor Plate - FLP-CBS

For mounting cable braces to top or bottom rail or deck. 2-1/4'" x 1-1/4'" x 1/4'", #4 Finish Stainless Steel.
Rated 5 based on 1 product reviews
Stainless Steel Post Protector Tube image

Stainless Steel Post Protector Tube

The corner tube is inserted into a wood post where the cable enters/exits the post at an angle to keep the cable from biting into the wood.

CS Tube - 6 - for 1/8" and 3/16" cable
CS Tube - 8 - for 1/4" cable
Rated 5 based on 1 product reviews
Stainless Steel Beveled Washers (For Flat Sided Frames Only) image

Stainless Steel Beveled Washers (For Flat Sided Frames Only)

For use with Invisiware® Receivers, Radius Ferrules, Push-Lock® tensioners and Pull-Lock® fittings on stairways or slopes where you need to drill your end post holes at an angle
Rated 5 based on 1 product reviews
Stainless Steel Spacers image

Stainless Steel Spacers

Used between two structural steel posts or flat bar for "double end post" type construction.
Rated 5 based on 1 product reviews
Cable Grommets image

Cable Grommets

Cable grommets are offered for popular cable diameters of 1/8", 3/16" and 1/4". They help prevent rust in exterior applications or elsewhere where moisture is a factor, by providing a barrier between the cable and the painted or powder-coated surface through which the cable is drawn when being installed. Ultra-tec® cable grommets are installed after the paint or powder coating is applied into holes in intermediate posts, cable braces and end posts, where the terminal (Radius Ferrule for example) does not reach all the way to the inside of the post where the cable exits. They are offered in black UV resistant Delrin®. Order cable grommets by diameter of cable and post wall through which the cable will be drawn. Cable grommets are available in lots of 100 each. Delrin® is a registered trademark of E.I. DuPont de Nemours & Co.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Cable Railing Kits

From 5 TO 60 Lengths For Wood Or Metal Posts image

From 5 TO 60 Lengths For Wood Or Metal Posts

All cable railing kits come with stainless steel cable railing hardware fittings for both ends of your cable run, all washers and fasteners necessary, choice of 1/8" or 3/16" diameter 1x19 Type 316 stainless steel cable, and installation instructions. Our Stainless Steel Cable Railing Kits are formatted specifically for common dimensioned wood and metal end posts without the need for any field swaging tools or equipment.

Order the DIY cable railing kits in cable length increments of 5' to 60' lengths. You will cut the cables to their proper lengths on site. Each kit contains one cable and all associated hardware. Accessories, such as mounting tabs, cable cutters, and other installation aids and equipment are ordered separately.

For coastal applications in a salt water environment, it is strongly recommended that E-Z Clean is purchased along with any kits. While Type 316 stainless steel, the most corrosion and rust-resistant stainless steel available, is used almost exclusively in our hardware, it is stain-less steel, not stain-proof. If you'"re near the ocean, some maintenance will be required.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Equipment

Equipment image

Equipment

All the necessary equipment and tools for successful installation of Ultra-tec® cable railing products.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Photo Gallery

Deck Cable Railing Photo Gallery image

Deck Cable Railing Photo Gallery

Ultra-tec® stainless steel cable railing hardware fittings and 1x19 Type 316 stainless steel cable used in decks with wood or metal posts. Some of the fittings (receivers) hide inside your end posts so you can't see them.

While The Cable Connection can fabricate posts, the photos of post and rail systems you see in the gallery are submitted by customers. They show Ultra-tec® cable infill used with a variety of different post and rail systems, none of which are supplied by The Cable Connection.
Rated 5 based on 1 product reviews
Residential Cable Railing Photo Gallery image

Residential Cable Railing Photo Gallery

Ultra-tec® stainless steel cable railing hardware fittings and 1x19 Type 316 stainless steel cable used in residential cable railing applications. Our railing systems can be used with wood or metal posts. Some of the fittings (receivers) hide inside your end posts so you can't see them.
Rated 5 based on 1 product reviews
Commercial Cable Railing Photo Gallery image

Commercial Cable Railing Photo Gallery

Ultra-tec® stainless steel cable railing hardware fittings and 1x19 Type 316 stainless steel cable used in variety of commercial cable railing applications. Some of the fittings (receivers) hide inside your end posts so you can't see them.
Rated 5 based on 1 product reviews


password:  
Last Update: 2020-10-13