Interior and Exterior Paints

CONTACT INFO

400 Bertha Lamme Dr.
Cranberry Township, PA 16066
Toll Free: 888-PPG-IDEA
Fax: 888-434-3127
Continuing Education Logo

SOCIAL

COMPANY OVERVIEW

A tradition was established early with PPG - use the best technology, manufacture the best quality products and provide exceptional, dedicated service. Today, that steadfast commitment to excellence is evident in every aspect of our business. We offer solutions for architects,specifiers, paint dealers and contractors in all markets... commercial, industrial and residential.Today, PPG Paints and PPG Protective and Marine Coatings continue the foremost tradition of supplying high quality, comprehensive products lines, leading edge technologies and tailored support programs for each market segment.

Global Resources

PPG Paints and PPG Protective and Marine Coatings are from a global leader in coatings technology and a leading supplier to the building products industry. With over 100 years experience and R&D capabilities second to none, you can be sure we're bringing you the latest product advancements.

One of the Industry's Most Comprehensive Product Lines

Specially formulated to meet the requirements for each market, PPG Paints and PPG Protective and Marine Coatings offer a product for every application.

Commercial:

Building on a long heritage of quality and performance, we continue to update our commercial product line to meet all current specifications, as well as current and proposed environmental regulations. Count on PPG Paints for the products you need to meet the most demanding commercial applications.

Industrial:

PPG offers a complete line of protective and marine coatings for the most demanding environments. From epoxies and urethanes to polysiloxanes, PPG Protective & Marine coatings provide outstanding products and service to meet your needs.Institutional:Introducing a new low-odor, zero VOC PPG Paints product, Pure Performance, that offers excellent durability, washability, and touch-up. Ideal for schools, hotels, hospitals, office buildings, government offices, retail space - any space where job-site disruption is a concern and a top-performing, zero VOC product is needed.

Residential:

Exterior paints that stand up to the elements and still look great. Interior paints thatreflect the perfect mood and style. Wood stains and clears for decks and siding. Primers that start the job off right. No matter what the need, PPG Paints has the complete product line for today's residential applications.

ALL PRODUCTS

{{this.show}} {{this.hide}} Block Filler

Block Filler image

Block Filler - Speedhide

Speedhide Interior/Exterior Masonry Hi Fill Latex Block Filler is formulated to meet the performance requirements of professional applicators. This one component acrylic latex block filler provides excellent filling properties on interior and exterior bare porous surfaces of light-weight concrete or cinder block as well as cured concrete and masonry. (6-15XI - White).


FEATURES:

Excellent Filling Properties

Good Adhesion & Easy Application

Low VOC


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Premium Interior

Premium Interior Paints image

Premium Interior Paints - ULTRALAST™

PPG UltraLast Interior Paint + Primer delivers breakthrough stain resistance and exceptional resistance to color loss and gloss change. Setting a new standard for super premium interior paints, PPG UltraLast offers unprecedented washability - even in low-sheen finishes and deep colors. Proprietary PPG CLEAN-SURFACE TECHNOLOGY™is a powerful integration of automotive and industrial coatings technology that keeps stains, grime and scuffs at the surface, where all-purpose cleaners can remove them easily. Interior walls will look clean and fresh until they are ready for a change of color.Available in MATTE (13-210), EGGSHELL (13-310), SEMI-GLOSS (13-510)


FEATURES:

Paint, Primer & Stain Repellent in One

Engineered for Unmatched Washability

Exceptional Burnish and Mar Resistance


ULTRALAST™ Interior Sell Sheet


Rated 5 based on 1 product reviews
Premium Interior Paints image

Premium Interior Paints - Manor Hall®

MANOR HALL® Interior Paint, Primer & Stain Repellent in One is a super premium latex that was developed to resist household stains through the combination of resin and proprietary formulation. The 100% acrylic latex has outstanding adhesion and coverage and offers a burnish and mildew resistant coating, providing the durability for use in high humidity and high traffic areas. Outstanding hiding is aided by excellent flow and leveling which provides a rich, smooth film with a beautiful finish. Available in FLAT(82-3110), EGGSHELL (82-3310), SATIN (82-3410), SEMI-GLOSS (82-3510)


FEATURES:

Paint, Primer & Stain Repellent in One

Excellent Burnish Resistance

Excellent Flow & Leveling


MANOR HALL® Interior Sell Sheet


Rated 5 based on 1 product reviews
Premium Interior Zero VOC Paints image

Premium Interior Zero VOC Paints - Pure Performance®

Our premium low-odor, zero-VOC** (volatile organic compounds) latex base paint is designed to meet the performance requirements of the institutional, commercial and residential markets. PURE PERFORMANCE® Paint & Primer in One Interior Latex is formulated to provide excellent hiding and application properties in addition to low odor,zero-VOC's**, and anti-microbial properties - a mold/mildew resisting compound has been incorporated in this paint to make the dry paint film mildew resistant. Ideal for use in occupied areas such as: hotel/motel resort properties, nursing homes, homes,schools, government facilities, retail space, office buildings, hospitals, and apartments.Available in FLAT (9-110XI), EGGSHELL (9-310XI), SEMI-GLOSS (9-510XI)


FEATURES:

Antimicrobial Properties that Resist Mold and Mildew on the Dry Paint Film

Good Hiding Power and Coverage

Soap and Water Clean-Up


PURE PERFORMANCE® Sell Sheet


Rated 5 based on 1 product reviews
Premium Interior Paints image

Premium Interior Paints - HI-HIDE®

Hi-Hide Interior Latex Wall & Trim Paint series is a high quality interior latex wall paint. It is used for new or previously painted commercial, institutional and residential walls and ceilings in normal exposure. Hi-Hide Interior Latex Wall & Trim Paint is also an excellent, user-friendly, high value wall paint for the “do-it-yourselfer" in many residential applications. Available in ULTRA-FLAT (679-10), FLAT (689-10), MATTE (369-10),EGGSHELL (389-10), SATIN (379-10), SEMI-GLOSS (109-10)


FEATURES:

Antimicrobial Properties that Resist Mold and Mildew on the Dry Paint Film

Good Hiding Power and Coverage

Soap and Water Clean-Up


HI-HIDE® Sell Sheet


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Commercial Interior

Interior Zero VOC* Latex image

Interior Zero VOC* Latex - SPEEDHIDE™ zero

SPEEDHIDE® Zero Interior Latex is a professional grade zero-VOC interior vinyl acrylic formulated to meet the performance requirements of professional applicators. This zero VOC, low-odor paint is ideal for painting occupied spaces while delivering the durable product performance required. SPEEDHIDE® Zero Interior Latex provides good hide,touch-up, application, and antimicrobial properties that resist mold and mildew stains on the dry paint film. Recommended for interior walls, ceilings, and trim where a uniform finish is desirable. Available in FLAT (6-4110XI), EGGSHELL (6-4310XI), SATIN (6-4410XI), SEMI-GLOSS (6-4510XI).


FEATURES:
Zero VOC and Low Odor
Good Hiding Power, Coverage, and Touch-Up
Excellent Uniformity


SPEEDHIDE® Zero Sell Sheet

Rated 5 based on 1 product reviews
Interior Latex image

Interior Latex - SPEEDHIDE®

SPEEDHIDE® Interior Latex is our best professional interior latex formulated to meet the performance requirements of professional applicators. SPEEDHIDE® Interior Enamel Latex is designed as a high hiding product when applied by brush, roller or spray. This low-VOC, low-odor paint enables a space to be painted while occupied,delivering the durable product performance required. It dries to a uniform finish to help hide tape joints and surface imperfections. SPEEDHIDE® Interior Latex is recommended for all interior walls, ceilings, and trim where a uniform finish is desirable. Available in ULTRA_FLAT (6-0011), FLAT (6-70), LOW-SHEEN EGGSHELL (6-4101),EGGSHELL (6-411), SATIN (6-3511), LO LUSTRE (6-3011), SEMI-GLOSS (6-500).


FEATURES:

Excellent Hiding Power and Coverage

Good Color and Sheen Uniformity

Good Film Build and Sag Resistance


SPEEDHIDE® Interior Latex Sell Sheet


Rated 5 based on 1 product reviews
Interior Latex image

Interior Latex - SPEEDHIDE® PRO-EV ZERO

Speedhide Pro EV Zero Interior Enamel Latex Semi-Gloss is a durable, quality interior vinyl acrylic paint designed for new and repaint applications where speed of applicationis most important in both the commercial and multi-family markets. This zero-VOC, low odor paint enables a space to be painted while occupied while delivering the durable product performance required. Speedhide Pro EV Zero interior paint has good adhesion and application properties on walls, ceilings and trim surfaces. Available in FLAT (12-110XI), EGGSHELL (12-310XI), SEMI-GLOSS (12-510XI).


FEATURES:

Good Hiding Power and Coverage

Easy Soap and Water Clean-Up

Zero VOC


SPEEDHIDE® PRO-EV ZERO Sell Sheet


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Commercial Exterior

Exterior Latex image

Exterior Latex - SPEEDHIDE®

SPEEDHIDE® Exterior 100% Acrylic Latex is a durable, 100% acrylic exterior paint designed for new and repaint applications where durability and ease of application are most important in both the commercial and multi-family markets. This less than 50 g/LVOC paint provides excellent flow and leveling, very good hide and coverage and has excellent resistance to mildew on the paint film. This 100% acrylic workhorse formula also provides excellent adhesion and can be applied at temperatures as low as 35 degrees F(2 degrees C) extending your painting season. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (6-610XI),SATIN (6-2045XI), SEMI-GLOSS (6-900XI)


FEATURES:

Good UV and Weathering Resistance

Mildew Resistant on the Paint Film

Excellent Adhesion


SPEEDHIDE® Exterior Latex Sell Sheet


Rated 5 based on 1 product reviews
Exterior Latex image

Exterior Latex - SPEED CRYL®

SPEED CRYL® Exterior Latex is a professional quality 100% acrylic latex that provides an economical option for good adhesion, hiding and coverage on a variety of exterior substrates. It is specifically formulated to meet the professional application needs of high volume new home, multi-family, commercial and large repaint projects. It offers a full body feel and provides a good balance of build capabilities and sag resistance for spray, brush, or roll application. Available in FLAT (56-110XI), SATIN (56-410XI), SEMIGLOSS (56-510XI)


FEATURES:

Good Adhesion

Good Hiding Power

Resists Mildew on the Dry Paint Film


SPEED CRYL® Sell Sheet

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Specialty Coatings

Interior/Exterior WB Alkyd image

Interior/Exterior WB Alkyd - PPG SPEEDHIDE®

PPG SPEEDHIDE® Interior/Exterior WB Alkyd is our commercial grade water-borne alkyd designed as a spray or brush and rolled-applied, interior/exterior finish coat for wood, plaster, wallboard, metal and masonry surfaces. Speedhide Interior/Exterior WB Alkyd is a low VOC replacement for traditional alkyd enamels providing alkyd hardness and durability. This coating is formulated to provide excellent gloss retention, flash rust resistance, and adhesion. This product's tough, durable finish has good block resistance and is resistant to mildew formation on the paint film. It is a compliant ‘green' coating with less than 50 g/L VOC and its low odor makes Speedhide WB Alkyd suitable for institutional, commercial and residential applications. Available in Satin (6-1410XI Series), SEMI-GLOSS (6-1510XI Series), GLOSS(6-1610XI Series).


FEATURES:

Excellent Stain Blocking and Stain Resistance

Alkyd Hardness and Durability

Excellent Block Resistance


Rated 5 based on 1 product reviews
Interior/Exterior Gloss Water-Borne Acrylic image

Interior/Exterior Gloss Water-Borne Acrylic - BREAK-THROUGH!® 50

BREAK-THROUGH!® 50 Interior/Exterior WB Acrylic is a versatile, ultra-durable waterborne acrylic, formulated to bond to some of the most difficult substrates including fiberglass, ceramic tile, laminate, and many plastics. The interior/exterior finish offers very fast dry and outstanding early block resistance for increased productivity with less down time. BREAK-THROUGH! provides hardness similar to or better than standard alkyds but maintains flexibility to endure extreme bends and deformation without cracking and peeling. It is ideal for doors, windows, shelving, fixtures, trim, wood and concrete floors. Available in SATIN (V51-410), GLOSS (V71-610)


FEATURES:

Outstanding Early Block Resistance

Resistance to Household Chemicals

Very Good Hardness


BREAK-THROUGH!® Sell Sheet


Rated 5 based on 1 product reviews
Ultra-Low VOC WB Epoxy image

Ultra-Low VOC WB Epoxy - AQUAPON® WB EP Epoxy

PPG Aquapon WB EP is the next generation of water-based technology that provides excellent performance in abrasion, chemical and corrosion resistance. This durable and stain-resistant finish protects both floor and vertical surfaces in healthcare, education and industrial facilities. With faster recoat times, facility maintenance schedules are shortened with limited usage interruption. Available in SEMI-GLOSS (98E-1/98E-100), GLOSS (98E-1/98E-98).


FEATURES:

Impact & Abrasion Resistance

Low Odor & Fast Dry

Ultra-Low VOC (26 g/L)


AQUAPON® WB EP Epoxy Sell Sheet


Rated 5 based on 1 product reviews
WB Acrylic Enamel image

WB Acrylic Enamel - ADVANTAGE™ 900

PPG ADVANTAGE™ 900 is a top quality, waterborne, very fast dry, acrylic enamel developed to have many characteristics of an alkyd enamel, but with water clean-up. It is designed for application, with minimal preparation, to interior and exterior trim, doors, and other architectural, institutional and residential surfaces. Available in SEMI-GLOSS (919-10 Series), GLOSS (909-10 Series).


FEATURES:

Very Fast Drying

Non-Yellowing & Washable

Bonds with Minimal Surface Preparation


ADVANTAGE 900® Sell Sheet


Rated 5 based on 1 product reviews
Interior Alkyd Enamel image

Interior Alkyd Enamel - PPG GLYPTEX®

PPG GLYPTEX® Interior Alkyd Enamel is a superior, interior alkyd enamel finish for application to properly prepared and primed wood, metal, plaster, concrete, masonry, and wallboard. Use for wood or metal trim, doors, walls, furniture, shelving, radiators, machinery and equipment, structural steel, or anywhere a high quality alkyd enamel is desired. Available in Satin (39-10 Series), SEMI-GLOSS (439-10Series), GLOSS (4139-10 Series).


FEATURES:

High Hiding

Durable

Excellent Uniformity & Scrubbability


GLYPTEX® Interior Alkyd Enamel Sell Sheet


Rated 5 based on 1 product reviews
Interior/Exterior DTM Industrial Enamel image

Interior/Exterior DTM Industrial Enamel - PITT-TECH Plus®

PPG PITT-TECH® Plus Interior/Exterior DTM Industrial Enamel is a one-component DTM industrial enamel. It offers excellent adhesion and flash rust resistance. The 100% waterborne acrylic formula gives it a low odor and allows for easy soap and water clean up. Available in Satin (90-1110 Series),SEMI-GLOSS (4216 HP Series), GLOSS (90-1310 Series).


FEATURES:

Excellent Adhesion for True DTM Performance

Flash Rust Resistant

Improved Color and Gloss Retention Versus Most Alkyds and Water Based Systems


PPG PITT-TECH® Plus Interior/Exterior DTM Industrial Enamel Sell Sheet


Rated 5 based on 1 product reviews
Interior Pre-Catalyzed Water-Borne Acrylic Epoxy image

Interior Pre-Catalyzed Water-Borne Acrylic Epoxy - Pitt-Glaze® WB1

PITT-GLAZE® WB1 Interior Pre-Catalyzed Water-Borne Acrylic Epoxy is a one component acrylic epoxy coating for interior use and is a low-odor replacement for traditional two component acrylic epoxy products providing a recoatable, impact and mildew-resistant finish. This product meets the strictest VOC regulations with a VOC content of less than 100 g/L and its minimal odor makes PITT-GLAZE® WB1 suitable for hospitals, schools, cafeterias and food processing plants, or any area that cannot betaken out of service for an extended period of time. Do not use in household dwellings.This item is intended for industrial use only and should only be applied by a professional. This item is for use in areas such as office space and meeting rooms of industrial, commercial or institutional facilities exposed to repeated heavy abrasion,including mechanical wear and repeated scrubbing with industrial solvents, cleaners, or scouring agents. Available in EGGSHELL (16-310), SEMI-GLOSS (16-510)


FEATURES:

Excellent Abrasion, Impact, Chemical, and Stain Resistance

Lower Odor than Two-Component

Excellent Mildew Resistant Coating


PITT-GLAZE® WB1 Sell Sheet

Rated 5 based on 1 product reviews
Ceiling Paint image

Ceiling Paint - Interior Latex

PPG Ceiling Paint Interior Latex is a premium quality interior flat latex ceiling paint designed for high production work where a brighter white ceiling paint is required. It can be used for new or previously painted commercial, institutional, and residential walls and ceilings in normal exposure. PPG Ceiling Paint is formulated to be virtually spatter-free in roller application. (9585).


FEATURES:

Excellent Uniformity

Good Hiding & Touch-Up

Non-Yellowing


PPG CEILING PAINT Interior Latex Sell Sheet


Rated 5 based on 1 product reviews
FLOOR & PORCH image

FLOOR & PORCH - Interior/Exterior Latex

PPG FLOOR & PORCH Interior/Exterior Latex is formulated to meet the performance requirements of the residential and commercial markets. The premium, 100% acrylic formula is urethane fortified for outstanding durability. It provides excellent adhesion to multiple surfaces and is fast-drying and scuff resistant. Ideal for properly prepared new or previously painted horizontal wood, incidental metal, and aged concrete basement floors, patios, breezeways, decks, steps, and porches. (3-510XI Series).


FEATURES:

Scuff Resistant

Excellent Adhesion

Good Flow & Leveling


PPG FLOOR & PORCH Interior/Exterior Latex Sell Sheet


Rated 5 based on 1 product reviews
FLOOR & PORCH PAINT image

FLOOR & PORCH PAINT - Interior/Exterior WB Alkyd

PPG FLOOR & PORCH Interior/Exterior WB Alkyd is formulated to meet the performance requirements of the residential and commercial markets. Offering the performance of an alkyd with easy water cleanup, our waterborne alkyd formulas provide a bright, protective gloss finish. Ideal for concrete basement floors, walls, patios, decks, steps and porches. Please use caution; do not use on surfaces that are frequently damp. Not recommended for use on garage floor or carports that are subject to tire traffic.(3-610 Series).


FEATURES:

Scuff & Abrasion Resistant

Alkyd Hardness and Durability

Excellent Adhesion


PPG FLOOR & PORCH Interior/Exterior WB Alkyd Sell Sheet


Rated 5 based on 1 product reviews
Interior Alkyd Dry-Fog image

Interior Alkyd Dry-Fog - SPEEDHIDE®

SPEEDHIDE® Interior Alkyd Dry-Fog is a quality, fast-drying product designed for interior ceilings and overhead surfaces. With its excellent adhesion to a variety of substrates, this product dry falls in 10 feet under normal conditions. This product produces a minimum amount of overspray which may be wiped or swept away with adry cloth or brush. SPEEDHIDE® Interior Alkyd Dry-Fog is ideal for gymnasiums,commercial warehouses, factories, retail outlets, and parking structures. Available in FLAT (6-160XI), EGGSHELL (6-151XI), SEMI-GLOSS (6-161XI)


FEATURES:

Good Hiding Power

Good Coverage

Excellent Adhesion


SPEEDHIDE® Interior Alkyd Dry-Fog Sell Sheet


Rated 5 based on 1 product reviews
Interior Latex Dry-Fog image

Interior Latex Dry-Fog - SPEEDHIDE® SUPER TECH®

SPEEDHIDE® SUPER TECH® Interior Latex Dry-Fog is a premium, fast-drying, low VOC product designed for interior ceilings and overhead surfaces. With its excellent adhesion to a variety of substrates, this low odor dry-fog is formulated to have excellent flash rust resistance. Its higher hiding white finish has high light reflectance that dry falls in 10 feet under normal conditions. It is self-priming on a variety of substrates and is ideal for gymnasiums, commercial warehouses, factories, retail outlets, and parking structures. Available in FLAT (6-725XI), EGGSHELL (6-724XI), SEMI-GLOSS (6-727XI)


 

FEATURES:

Excellent Hiding Power and Coverage

Excellent Flash Rust Resistance

Excellent Adhesion
 

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Perma-Crete Concrete and Masonry Coatings

Interior/Exterior Alkali-Resistant Primer image

Interior/Exterior Alkali-Resistant Primer - PERMA-CRETE®

PERMA-CRETE® Interior/Exterior Alkali Resistant Primer is specifically designed for interior and exterior, above ground, wood, plaster, wallboard, and masonry surfaces.This primer provides excellent sealing and stain blocking performance. PERMACRETE® Interior/Exterior Alkali Resistant Primer is formulated to seal and protect the topcoat from hot alkali found in plaster, masonry, and cement. It blocks out stains such as, water, smoke, ink, markers, and tannins. It is ideal for use on a variety of exterior masonry projects including high-rise apartments and condominiums, tilt-up warehouses, hospitals, schools, concrete parking garage overheads, hotels, resorts and residential homes. (4-603XI).


FEATURES:

Seals & Prepares Recommended Substrates

Excellent Stain Blocker

Good Adhesion


PERMA-CRETE® Sell Sheet


Rated 5 based on 1 product reviews
Block Filler image

Block Filler - PERMA-CRETE® CONCRETE BLOCK & MASONRY SURFACER/FILLER

PERMA-CRETE® Concrete Block & Masonry Surfacer/Filler is a premium interior/exterior, light weight, acrylic latex block filler and surfacer for all types of properly prepared concrete and masonry surfaces. This product provides smoothing, filling, and leveling on all types of masonry and concrete surfaces. PERMA-CRETE® Concrete Block & Masonry Surfacer/Filler can be topcoated with latex, oil, waterborne epoxy finishes, or solvent borne epoxy finishes that do not contain strong solvents. This product can be applied to new masonry including concrete and stucco that has cured 7 days with a pH less than 13. PERMA-CRETE® Concrete Block & Masonry Surfacer/Filler is ideal for use on a variety of exterior masonry projects including high rise apartments and condominiums, hospitals, schools, concrete parking garage overheads, hotels, resorts and residential homes. Available in FLAT (4-100XI).


FEATURES:

Resists Wind Driven Rain

Alkali and Efflorescence Resistance

Excellent Filling


PERMA-CRETE® Sell Sheet


Rated 5 based on 1 product reviews
Sealer image

Sealer - PERMA-CRETE® INTERIOR/EXTERIOR ACRYLIC MASONRY SURFACE SEALER

PERMA-CRETE® Interior/Exterior Acrylic Masonry Surface Sealer is a fast drying, waterborne, clear or pigmented acrylic sealer used primarily to seal chalky or porous stucco, concrete or masonry walls prior to painting or waterproofing. It is designed to deeply penetrate and seal new, porous surfaces and old, dusty or chalky paint films and substrates. Finish with architectural primers and topcoats suitable for concrete and masonry, elastomerics, and waterborne epoxies (interior only). This sealer is ideal on new and old concrete for use on a variety of exterior masonry projects including high rise apartments and condominiums, warehouses, hospitals, schools, concrete parking garage overheads, hotels, and commercial structures. Available in SATIN (4-808 -Clear), (4-809 - Pigmented).


FEATURES:

Seals Chalky Surfaces

Excellent Adhesion

Protects Porous Surfaces


PERMA-CRETE® Sell Sheet


Rated 5 based on 1 product reviews
Interior/Exterior Clear Water Repellent image

Interior/Exterior Clear Water Repellent - PERMA-CRETE® AQUA-PEL™

PERMA-CRETE® AQUA-PEL™ Interior/Exterior Clear Water Repellent is a waterborne, penetrating, non-film forming product ideal for use on interior/exterior, above-ground,vertical and horizontal surfaces. This product provides excellent water repellency to reduce cracking, spalling, freeze/thaw and chemical damage, mold and mildew growth and dirt pick-up, thereby lengthening substrate life and reducing maintenance cost. PERMA-CRETE® AQUA-PEL™ is ideal for use primarily on architectural concrete,concrete block, splitface block, pavers, stucco, porous and dense brick, clay tile,exposed aggregate concrete, sandstone, and slate. Available in FLAT (4-6100)


FEATURES:

Water Repellant

Protects Porous Surfaces

Easy Application


PERMA-CRETE® AQUA-PEL™ Sell Sheet


Rated 5 based on 1 product reviews
Interior/Exterior Clear Sealer image

Interior/Exterior Clear Sealer - PERMA-CRETE® PLEX-SEAL® WB

PERMA-CRETE® PLEX-SEAL® WB Interior/Exterior Clear Sealer is a clear, non-yellowing, film forming, water-borne acrylic sealer ideal for use on interior/exterior,above-ground, vertical and horizontal surfaces. This fast drying sealer has excellent hot tire resistance and adhesion. PERMA-CRETE® PLEX-SEAL® is water resistant and seals the surface while maintaining the natural appearance of the substrate. It is ideal for use on concrete surfaces such as garage floors, driveways, pool decks, walkways,warehouse floors and more. Available in SATIN (4-6200XI)


FEATURES:

Hot Tire Resistance

Alkali and Efflorescence Resistance

Ideal for Exposed Aggregate


PERMA-CRETE® Sell Sheet


Rated 5 based on 1 product reviews
Interior/Exterior Acrylic Concrete Stain image

Interior/Exterior Acrylic Concrete Stain - Perma-Crete Color Seal™ WB

PERMA-CRETE® COLOR SEAL™ WB Interior/Exterior Concrete Stain is a film forming, tintable, water borne, acrylic concrete stain ideal for use on interior/exterior,above-ground, vertical and horizontal surfaces. This fast drying stain is water and chemical resistant. PERMA-CRETE® COLOR SEAL™ WB Interior/Exterior Concrete Stain has excellent hot tire resistance while providing good adhesion. This low odor product seals the surface and improves the appearance of the substrate by adding color and durability and is ideal for use on concrete surfaces such as garage floors, driveways, pool decks, walkways, patios, porches, warehouse floors and more.


FEATURES:
Hot Tire Resistance
Moisture and Chemical Resistance
Seals Concrete


Rated 5 based on 1 product reviews
Interior/Exterior 100% Acrylic Texture Coatings image

Interior/Exterior 100% Acrylic Texture Coatings - PERMA-CRETE®

PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings are specifically designed for interior and exterior, above ground, masonry, concrete, wood and metal surfaces requiring high performance textured finishes. PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings provide resistance against water, UVlight, staining and are breathable. They pass TT-C-555B and ASTM D6904-3 for wind driven rain and provide a stain resistant texture finish that is excellent for high traffic,large wall areas. These finishes are decorative textured coatings ideal for high-rise apartments and condominiums, hospitals, schools, hotels, resorts and residential homes. Available in TEXTURE - FINE (4-50), TEXTURE - MEDIUM (4-60), TEXTURE -COARSE (4-70)


FEATURES:
Resists Wind Driven Rain
Water Vapor Permeance
Freeze/Thaw Resistance


Rated 5 based on 1 product reviews
Interior/Exterior High Build 100% Acrylic Topcoat image

Interior/Exterior High Build 100% Acrylic Topcoat - Perma-Crete®

PERMA-CRETE® Interior/Exterior High Build 100% Acrylic Topcoat is specifically designed for interior and exterior, above ground, masonry substrates requiring high performance protection. It is alkali and efflorescence resistant and provides resistance against water, UV light, staining and is breathable. It passes ASTM D6904-3 for wind driven rain. PERMA-CRETE® Interior/Exterior High Build 100% Acrylic Topcoat provides a durable exterior coating and provides an option between conventional acrylics and elastomeric coatings. This topcoat is ideal for high-rise apartments and condominiums, tilt-up warehouses, hospitals, schools, concrete parking garage overheads, hotels, resorts and residential homes. Available in FLAT (4-22XI), SATIN (4-422)


FEATURES:
Resists Wind Driven Rain
Exceptional Dirt Resistance
Excellent Flexibility and Durability

Rated 5 based on 1 product reviews
Interior/Exterior Elastomeric Coating image

Interior/Exterior Elastomeric Coating - PERMA-CRETE® PITT-FLEX®

PERMA-CRETE® PITT-FLEX® Interior/Exterior Elastomeric Coating is specifically designed for above grade, masonry substrates that require the ultimate match of flexibility and durability. The new and improved formula offers exceptional dirt resistance, alkali resistance for application to fresh concrete at 7 days and a pH >13 and application down to 35 degrees F. The 100% acrylic high build formula bridges cracks and masks surface imperfections. It protects against wind driven rain and is ideal for use on a variety of exterior masonry projects including high-rise apartments and condominiums warehouses, hospitals, schools, hotels and commercial and residential structures. Available in FLAT (4-110XI)


FEATURES:

Resists Wind Driven Rain

Exceptional Dirt Resistance

Excellent Flexibility and Durability


PERMA-CRETE® Sell Sheet


Rated 5 based on 1 product reviews
Exterior Vertical Concrete Stain (VCS) image

Exterior Vertical Concrete Stain (VCS) - PERMA-CRETE®

PERMA-CRETE® Exterior Vertical Concrete Stain (VCS) is an opaque water repellent designed primarily for spray application to exterior, above ground, pre-cast and tilt-up masonry substrates. It is alkali and efflorescence resistant and can be applied to a substrate with a pH of 7 to 13. PERMA-CRETE® Exterior VCS provides resistance against water, UV light, staining, is breathable, and is a quick drying product which allows for a second coat application, typically in fifteen minutes. PERMA-CRETE® Exterior VCS will not peel, crack or blister from a properly prepared masonry or previously painted substrate. PERMA-CRETE® Exterior VCS is ideal for use on the walls and support structures of commercial buildings, concrete highway barriers, and bridge abutments. It is not designed to waterproof concrete block or other porous substrates. Available in FLAT (4-5110)


FEATURES:

Protects Against Environmental Contamination

Alkali and Efflorescence Resistance

Quick Drying Time


PERMA-CRETE® Sell Sheet


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Premium Exterior

Exterior Acrylic Latex image

Exterior Acrylic Latex - PERMANIZER®

PPG PERMANIZER's 100% acrylic formula provides a premium, long-lasting exterior finish with a tough, durable film, super adhesion, industry advanced UV protection and dirt, moisture, and tannin resistance-backed by a limited lifetime warranty agains cracking, flaking and peeling. The advanced properties of PPG Permanizer are specifically formulated to resist mildew on the paint film and contain a preservative to prevent discoloration by algae. Permanizer provides industry advanced UV protection and dirt resistance to keep exterior colors looking like new for years to come. Permanizer helps to extend the painting season with application at temperatures as low as 35 degrees F and also provides excellent early moisture resistance. Available in FLAT (759-10), SATIN (769-20), SEMI-GLOSS (749-10)


FEATURES:

Outstanding Dirt Resistance

Enhanced UV Resistance

One Coat Hide**100% Acrylic Latex


PERMANIZER® Sell Sheet


Rated 5 based on 1 product reviews
Exterior Acrylic Latex image

Exterior Acrylic Latex - ACRI-SHIELD® MAX

Acri-Shield Max Exterior Paint & Primer In One Flat is a premium quality, 100% acrylic flat house paint. The advanced formula can be used in both normal and marginal, above freezing conditions when a low temperature cure is required to form a proper film. Ideal for use on properly prepared or previously painted wood, preprimed and unprimed hardboard, masonry, fiber cement board, weathered aluminum, weathered vinyl siding and metal. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (519-10), EGGSHELL (589-10),SATIN (739-10), SEMI-GLOSS (649-10)


FEATURES:

Urethane Modified for Enhanced Durability

7 Year Portersept® Mildew Proof* Warranty

Excellent Flash Rust Resistance


ACRI-SHIELD MAX® Sell Sheet


Rated 5 based on 1 product reviews
Exterior Latex image

Exterior Latex - Sun-Proof®

SUN PROOF® Exterior 100% Acrylic Latex is specifically formulated to meet the performance requirements of the residential and commercial markets. The new and improved formula provides excellent durability, great dirt resistance, low temperature application and excellent adhesion. SUN PROOF® can be used on properly prepared and primed new and previously painted exterior siding, doors, trim and windows. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (72-110XI), SATIN (76-110XI), SEMI-GLOSS (78-310XI)


FEATURES:
Durable, Tough Finish
Provides Mildew Resistant Coating
Great Dirt Resistance

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Primers

Primer image

Primer - SPEEDHIDE® Interior Latex Quick-Dry Sealer

SPEEDHIDE® Interior Latex Quick-Dry Sealer is our best professional interior latex primer formulated to meet the performance requirements of professional applicators. SPEEDHIDE® Interior Latex Sealer can be used as a primer under alkyd or latex finish coats and is ideal under eggshell and semi-gloss finishes. This low VOC, low odor paint enables a space to be painted while occupied, delivering the durable product performance required. It provides excellent sealing properties and is recommended for use on properly prepared interior wallboard and drywall surfaces, wood, masonry and oriented strand board or particle board. FLAT (6-2 - White)


FEATURES:

Excellent Sealing Properties

Easy Application and Fast Drying

Less than 50 g/L VOC


Rated 5 based on 1 product reviews
Zero VOC Primer image

Zero VOC Primer - SPEEDHIDE® Zero Interior Latex Sealer

SPEEDHIDE® Zero Interior Latex Sealer is a professional grade zero-VOC* interior acrylic primer formulated to meet the performance requirements of professional applicators. SPEEDHIDE® Zero Interior Latex Sealer can be used as a primer underalkyd or latex finish coats and is ideal under a variety of finishes. This zero-VOC*, lowodor paint is ideal for painting occupied spaces while delivering the durable product performance required. It provides excellent sealing properties and is recommended for use on properly prepared interior wallboard and drywall surfaces, wood, and oriented strand board or particle board, and masonry. FLAT (6-4900XI - White).


FEATURES:

Zero VOC & Low Odor

Fast Drying

Excellent Sealing Properties


SPEEDHIDE® Zero Interior Latex Sealer Sell Sheet


Rated 5 based on 1 product reviews
Zero VOC Primer image

Zero VOC Primer - PURE PERFORMANCE® Interior Latex Primer

PURE PERFORMANCE® Interior Latex Primer is our premium low-odor, zero-VOC*(volatile organic compounds) primer, designed to meet the performance requirements of the institutional, commercial and residential markets. PURE PERFORMANCE® Interior Latex Primer is formulated to provide excellent sealing, hiding and application with low odor and zero-VOC* properties. Ideal for use in occupied areas such as: hotel/motel resort properties, nursing homes, homes, schools, government facilities, retail space,office buildings, hospitals, and apartments. FLAT (9-900 - White)


FEATURES:

Zero VOC & Low Odor

Excellent Adhesion

Moisture Resistant


PURE PERFORMANCE® Interior Latex Primer Sell Sheet


Rated 5 based on 1 product reviews
Zero VOC Primer image

Zero VOC Primer - SPEEDHIDE® Pro-EV Zero Interior Latex Primer

SPEEDHIDE® Pro-EV Zero Interior Latex Primer is a durable, quality interior vinyl acrylic sealer/primer designed for new and repaint applications where speed of application is important in both the commercial and multi-family markets. This zeroVOC**, low odor paint enables a space to be painted while occupied, delivering the durable product performance required. This product seals the surface to create an even,sound surface for the topcoat to be applied. It promotes adhesion to produce a tight bond between the paint and the surface to be painted. Recommended for use on properly prepared new or previously painted wallboard and wood. FLAT (12-900XI -White).


FEATURES:

Zero VOC

Good Adhesion and Sealing Properties

Excellent Uniformity


SPEEDHIDE® Pro-EV Zero Interior Latex Primer Sell Sheet


Rated 5 based on 1 product reviews
Universal Primer image

Universal Primer - SEAL GRIP® Gripper® Interior/Exterior Acrylic UniversalPrimer/Sealer

Our premium interior/exterior acrylic primer is formulated to meet the performance requirements of the residential and commercial segments. SEAL GRIP® Gripper®Acrylic Universal Primer/Sealer is especially formulated to block most stains: water,smoke, ink, markers, and tannin. SEAL GRIP® Gripper® Acrylic Universal Primer/Sealer has exceptional adhesion to glossy surfaces. It is also recommended as a whole house primer for use on properly prepared interior or exterior wood, masonry,plaster, wallboard, cement, brick, stucco, cement composition board, aluminum and wall coverings. FLAT (17-921XI Series).


FEATURES:

Outstanding Stain & Tannin Blocking

Excellent Adhesion & Hide

Fast DryingProvides a Mildew Resistant Coating


SEAL GRIP® Gripper® Interior/Exterior Acrylic Universal Primer/Sealer Sell Sheet


Rated 5 based on 1 product reviews
Universal Alkyd Primer image

Universal Alkyd Primer - SEAL GRIP® Interior/Exterior Universal Alkyd Primer/Sealer

SEAL GRIP® Interior/Exterior Universal Alkyd Primer/Sealer is our best professional interior/exterior alkyd primer formulated to meet the performance requirements of residential and commercial markets. SEAL GRIP® Interior/Exterior Alkyd Universal Primer/Sealer provides both excellent adhesion to a wide range of surfaces and stain blocking over a variety of common stains including water, nicotine, smoke, ink, markers,and wood tannin stains. It can be recoated in 4 hours, and unlike other fast dry oil primers, it is suitable for all exterior surfaces. FLAT (17-941NF - White).


FEATURES:

Great Stain Blocking

Excellent Adhesion & Low Odor

Great for Fire & Water Damage


SEAL GRIP® Interior/Exterior Universal Alkyd Primer/Sealer Sell Sheet

Rated 5 based on 1 product reviews
Metal Primer image

Metal Primer - 7-LINE® Interior/Exterior Rust Inhibitive Primer

7-LINE® Interior/Exterior Rust Inhibitive Primer is a one-component interior/exterior steel primer. It is durable and has a rust inhibitive formulation. FLAT (7-852 Series).


FEATURES:

Rust Inhibitive Formulation

Durable Interior/Exterior Primer

One-Component


Rated 5 based on 1 product reviews
DTM Primer image

DTM Primer - PITT-TECH® Plus Interior/Exterior Primer/Finish DTM Industrial Enamel

PITT-TECH® Plus Interior/Exterior Primer/Finish DTM Industrial EnamelPITT-TECH® Plus Interior/Exterior Primer/Finish DTM Industrial Enamel is an industrial primer/finish that provides excellent adhesion and flash rust resistance. It has a low odor and is easy to apply and clean up with soap and water. FLAT (4020 PF Series).


FEATURES:

Excellent Adhesion

Flash Rust Resistant

Low Odor & Soap and Water Clean-Up


Rated 5 based on 1 product reviews
Multi-Surface Primer image

Multi-Surface Primer - MULTIPRIME® 4160 Primers

MULTIPRIME® One-Component Alkyd Primer is a one-component, multi-purpose tankand structural primer that dries quickly and is formulated to inhibit rust. FLAT (4160Series).


FEATURES:

Rust Inhibitive Formulation

Fast Drying

May be Topcoated on Ferrous Metal


Rated 5 based on 1 product reviews
Multi-Surface Primer image

Multi-Surface Primer - MULTIPRIME® 4360 Primers

MULTIPRIME® Universal Primer is a one-component, low VOC universal primer. It has fast drying properties and excellent corrosion resistance. FLAT (4360 Series).


FEATURES:

Excellent Corrosion Resistance

Fast Drying Properties

May be Topcoated with High Performance Coatings


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Deft Interior Wood Stain and Polyurethane

Interior Clear Brushing Lacquer image

Interior Clear Brushing Lacquer - DEFT®

DEFT® Interior Clear Brushing Lacquer is the trusted brand for an outstanding, fast drying, and easy-to-use finish for any interior wood project. Today's professionals and enthusiasts alike continue to appreciate its “forgiving nature" and resistance to brush marks, as well as its crystal clear finish and fast drying time. Available in SATIN (DFT017), (DFT017S - Aerosol), SEMI-GLOSS (DFT011), (DFT011S - Aerosol), GLOSS (DFT010), (DFT010S - Aerosol).


FEATURES:

Delivers the Professional Look of Fine Furniture

Enriches Finished or Unfinished Wood

Fast Drying and Easy Application Makes 1-Day Finishing Possible


DEFT® Clear Wood Finish Brushing Lacquer Sell Sheet

Rated 5 based on 1 product reviews
Interior Oil-Based Sanding Sealer image

Interior Oil-Based Sanding Sealer - DEFT®

DEFT® Interior Oil-Based Sanding Sealer is designed to create an ultra-smooth surface prior to the application of a topcoat. The sanding sealer serves as the base coat and seals and protects the surface. DEFT® Interior Oil-Based Sanding Sealer is ideal for stained or bare wood surfaces including furniture, floors, cabinets, doors, trim, and paneling. (DFT60)


FEATURES:

Prepares Wood for a Smooth, Even Top Coat

Fast Drying

Sands Easily


DEFT® Oil-Based Sanding Sealer Sell Sheet

Rated 5 based on 1 product reviews
Interior Lacquer-Based Sanding Sealer image

Interior Lacquer-Based Sanding Sealer - DEFT®

DEFT® Interior Clear Wood Finish Sanding Sealer is specially formulated to precede the application of Clear Wood Finish Brushing Lacquer. The sanding sealer serves as e base coat and is designed to seal and protect the surface. Deft Lacquer sanding sealer is ideal for stained or bare wood surfaces, including furniture, floors, cabinets,doors and trim. (DFT015)


FEATURES:

Applies Easily with a Brush, Pad or Roller

Dry to touch in 30 minutes, ready for sanding in 1 hour

Self-Leveling Formula is Extremely Easy to Sand


DEFT® WB Sanding Sealer Sell Sheet


Rated 5 based on 1 product reviews
Interior Fast Dry Oil-Based Stain image

Interior Fast Dry Oil-Based Stain - DEFT®

DEFT® Interior Fast Dry Oil-Based Stain is a fast drying, wiping stain designed to deliver professional results. It is recommended for use on interior woodwork including floors, trim, doors, beams, paneling, and furniture. As part of a one day wood finishing system, it can be used in conjunction with DEFT® Interior Water-Based Polyurethane.(DFT570 Series)


FEATURES:

Fast Dry Formula Recoats or Topcoats in as Little as Two Hours

Enhances the Wood Grain with Rich, Semi-Transparent Colors

Light Fast Pigments are UV Stable and Resist Color Fading


DEFT® Fast Dry Oil-Based Wood Stain Sell Sheet

Rated 5 based on 1 product reviews
Interior Oil-Based Wood Stain image

Interior Oil-Based Wood Stain - DEFT®

DEFT® Interior Oil-Based Wood Stain is a premium blend of rich oils that penetrates deeply into wood pores enhancing the wood's natural beauty and imparting a rich, even color. It is excellent for interior wood surfaces, including floors, doors, trim and furniture.(DFT400 Series)


FEATURES:

Ultra-Fine Pigments Provide Brilliant Clarity and Uniform Colors

Enhances the Wood Grain with Rich, Semi-Transparent Colors

Light Fast Pigments are UV Stable and Resist Color Fading


DEFT® Oil-Based Wood Stain Sell Sheet

Rated 5 based on 1 product reviews
Interior Water-Based Wood Stain image

Interior Water-Based Wood Stain - DEFT®

DEFT® Interior Water-Based Wood Stain is a unique oil modified formula that penetrates deeply into wood pores for a rich, even color that enhances the natural beauty of wood. This easy to use product cleans up with soap and water, and dries fast to enable stain and finishing in one day. The low odor formula is ideal for use in enclosed spaces. Excellent for use on furniture, doors, cabinets, trim, and molding.(DFT300 Series)


FEATURES:

Extended Open Time for Ease of Application

Easy Touch-Up

Stain and Top Coat in Just 1 Day


DEFT® WB Wood Stain Sell Sheet

Rated 5 based on 1 product reviews
Interior Water-Based Sanding Sealer image

Interior Water-Based Sanding Sealer - DEFT®

DEFT® Interior Water-Based Sanding Sealer is designed to create an ultra smooth surface prior to the application of an oil or water based topcoat. The sanding sealer serves as the base coat and seals and protects the surface. DEFT® Interior Water-Based Sanding Sealer is ideal for stained or bare wood surfaces including furniture,floors, cabinets, doors, trim, and paneling. (DFT61).


FEATURES:

Prepares Wood for a Smooth, Even Top Coat

Fast Drying

Sands Easily


DEFT® WB Sanding Sealer Sell Sheet

Rated 5 based on 1 product reviews
Interior Clear WB Acrylic Wood Finish image

Interior Clear WB Acrylic Wood Finish - DEFT®

DEFT® Clear Wood Finish Waterborne is an interior self cross-linking acrylic that embodies the quality of the Clear Wood Finish Brushing Lacquer in a water based formula. Today's professionals and DIYers alike continue to appreciate the ease of use,excellent durability and mar resistance. Clear Wood Finish Waterborne is ideal for stained or bare wood surfaces including furniture, doors, cabinets, trim, paneling and molding. Available in Satin (DFT109), (DFT 109S - Aerosol), Semi-Gloss (DFT 108),(DFT108S - Aerosol), Gloss (DFT107), (DFT107S - Aerosol).


DEFT® Clear WB Acrylic Wood Finish Sell Sheet

Rated 5 based on 1 product reviews
Interior/Exterior Polyurethane Water Based image

Interior/Exterior Polyurethane Water Based - DEFT®

DEFT® Interior/Exterior Polyurethane Water Based is a modified urethane that provides added protection from water, sun and wind damage. This advanced formula contains both UV absorbers and UV inhibitors to deliver excellent ultraviolet protection and provide protection against the damaging effects of the sun. Deft Interior/Exterior Polyurethane Water Based is ideal for stained or bare wood surfaces including doors,furniture, interior floors, cabinets, trim and more. Available in Satin (DFT259), Semi-Gloss (DFT 258), Gloss (DFT257).


DEFT® Interior/Exterior Polyurethane Water Based Sell Sheet

Rated 5 based on 1 product reviews
Interior Oil-Based Polyurethane (350 VOC) image

Interior Oil-Based Polyurethane (350 VOC) - DEFT®

DEFT® Interior Oil-Based Polyurethane (350 VOC) is an oil modified urethane that provides professional results on a wide variety of wood surfaces. This finish gives a warm, golden tone to interior wood that provides maximum durability. It is ideal for stained or bare wood surfaces including furniture, floors, cabinets, doors, windows and trim. Available in SATIN (DFT129), SEMI-GLOSS (DFT128), GLOSS (DFT127)


FEATURES:

Durable, Extra Hard Finish Resists Abrasion and Marring

Self-Leveling Leaves No Brush Marks

Enhances Finished or Unfinished Wood


DEFT® Interior Oil-Based Polyurethane

Rated 5 based on 1 product reviews
Interior Water-Based Acrylic Polyurethane image

Interior Water-Based Acrylic Polyurethane - DEFT®

DEFT® Interior Water-Based Polyurethane Acrylic is an interior water-based hybrid coating that provides professional results on a wide variety of wood surfaces. This finish is a clear finish that provides hardness and excellent durability. It is ideal for stained or bare wood surfaces including furniture, floors, cabinets, doors, windows, trim, paneling and molding. Available in SATIN (DFT159), SEMI-GLOSS (DFT158), GLOSS (DFT157)


FEATURES:

Hard, Durable Finish

Resists Abrasion and Marring

Fast Dry


DEFT® Interior WB Acrylic Polyurethane Sell Sheet

Rated 5 based on 1 product reviews
Interior/Exterior Oil-Based Polyurethane image

Interior/Exterior Oil-Based Polyurethane - DEFTHANE®

DEFTHANE® Interior/Exterior Oil-Based Polyurethane is an oil modified urethane that gives the most professional results on a wide variety of wood surfaces. DEFTHANE® provides added protection from water, sun and wind damage. This advanced formula contains both UV absorbers and UV inhibitors to deliver excellent ultraviolet protection and help to prevent fading and discoloration caused by the damaging effects of the sun.It is ideal for stained or bare wood surfaces and ideal for wood doors, interior floors,furniture, trim, garage doors and more. Available in SATIN (DFT26), SEMI-GLOSS (DFT123), GLOSS (DFT21)


FEATURES:

Protects Against Rain, Sun, and Wind Damage

Excellent UV Protection

Enhances Finished or Unfinished Wood


DEFTHANE® Sell Sheet

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Flood Wood Stains

Pro Series Semi-Opaque Alkyd/Oil Stain image

Pro Series Semi-Opaque Alkyd/Oil Stain

Flood Pro Alkyd/Oil Semi-Opaque Stain is formulated to provide the same rich color as semi-transparent with more hiding to cover the imperfections. Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD842).


FEATURES:
Heavy Body Alkyd/Oil Provides Rich Color without Settling
Water Repellant Coating that Provides a Mildew and Algae-Resistant Finish
Powerful UV Absorbers Protect Against Fading and UV Damage


Rated 5 based on 1 product reviews
Penetrating Wood Finish image

Penetrating Wood Finish - CWF® Multi-Surface Waterproofing Clear Sealant

FLOOD® PRO CWF® Multi-Surface Waterproofing Clear Sealant protects against moisture damage. Recommended for use on properly prepared exterior surfaces such as concrete, stucco, masonry, grout, mortar, terrazzo, wood, wood shingles, pressure treated wood, wood decks, outdoor wood furniture. DO NOT use on plastic, rubber,vinyl, tile, asphalt, or any sealed, nonporous surface. A test application is required to ensure proper absorbency. (FLD540XI).


FEATURES:
Multi-Surface Clear Sealant
Added Mildewcide Package
Water Repellant Coating


FLOOD® PRO CWF® Multi-Surface Waterproofing Clear Sealant Sell Sheet

Rated 5 based on 1 product reviews
Pro Series Semi-Transparent Acrylic/Oil Stain (250 VOC) image

Pro Series Semi-Transparent Acrylic/Oil Stain (250 VOC)

FLOOD® PRO Semi-Transparent Acrylic/Oil Stain (250 VOC) protects wood from moisture and sun damage while adding a rich, beautiful color that enhances the wood grain. It features E-B EMULSA BOND® adhesion technology and is recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD812 Series)


FEATURES:

Provides Rich, Subtle, Fade Resistant Color

Excellent Penetration

Water Repellant Coating


FLOOD® PRO Semi-Transparent Acrylic/Oil Stain Sell Sheet


Rated 5 based on 1 product reviews
Pro Series Semi-Transparent Acrylic/Oil Stain (100 VOC) image

Pro Series Semi-Transparent Acrylic/Oil Stain (100 VOC)

FLOOD® PRO Semi-Transparent Acrylic/Oil Stain (100 VOC) protects wood from moisture and sun damage while adding a rich, beautiful color that enhances the wood grain. It features E-B EMULSA BOND® adhesion technology and is recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings,outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain.


FEATURES:

Protects Against Damage from UV Rays

Provides Rich, Subtle, Fade Resistant Color

Provides Excellent Adhesion and Penetration


FLOOD® PRO Semi-Transparent Acrylic/Oil Stain Sell Sheet


Rated 5 based on 1 product reviews
Pro Series Semi-Transparent Alkyd/Oil Stain (550 VOC) image

Pro Series Semi-Transparent Alkyd/Oil Stain (550 VOC)

FLOOD® PRO Semi-Transparent Alkyd/Oil Stain (550 VOC) protects wood from moisture and sun damage while adding a rich, beautiful color that enhances the wood grain. Fortified with PENETROL® for excellent penetration. Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or previously coated wood with a weathered, clear sealant or semi-transparent stain. (FLD802).


FEATURES:
Provides Rich, Subtle, Fade Resistant Color
Excellent Penetration
Water Repellant Coating

Rated 5 based on 1 product reviews
Penetrating Wood Finish image

Penetrating Wood Finish - CWF-UV®5

FLOOD® PRO CWF-UV®5 Penetrating Wood Finish offers advanced formulation that protects wood from the inside out to guard against moisture and sun damage while adding a slight hint of color. Fortified with PENETROL® for excellent penetration.Recommended for use on any properly prepared exterior wood, including decks, fences, siding, railings, outdoor furniture and other wood surfaces. Apply to new, dry, pressure-treated wood, uncoated new or weathered wood, or wood previously stained or painted. Apply directly to weathered wood previously finished with FLOOD® PRO CWF-UV®5; other previous coatings must be completely removed. (FLD565 Series).


FEATURES:
Water Repellant Coating
Added Mildewcide Package
Tinted with Transparent Iron Oxide Pigments

Rated 5 based on 1 product reviews
Pro Series Solid Color Stain image

Pro Series Solid Color Stain

Pro Series Solid Color Stain is an advanced stain and sealant in one that protects wood from moisture and sun damage while adding rich, opaque color. (FLD820 Series).


FEATURES:

Self-Priming, Mildew-Resistant Water Repellent with Enhanced UV Protection

Urethane-Fortified to Resist Color-Fade, Scuffing, Cracking and Peeling

Application down to 35 degrees F and up to 120 degrees F


Flood Pro Series Solid Color Stain Sell Sheet


Rated 5 based on 1 product reviews
Pro Series Resurfacer image

Pro Series Resurfacer

FLOOD® PRO Resurfacer 100% Acrylic Stain provides a barefoot friendly texture* that enhances the look of worn or weather wood and concrete. Designed for application on aged, rough concrete and structurally sound weathered wood (decks, stairs, posts, railings, and more); retaining walls; as well as new concrete surfaces cured for 30 days and new wood. It is formulated to fill cracks up to 1/4". DO NOT APPLY TO: Wood that is rotted or loose, garage floors, driveways or any other area with vehicular traffic; submerged surfaces such as ponds, fountains or swimming pools; interior concrete surfaces. Not recommended for whole-house vertical surfaces such as stucco or wood siding.


FEATURES:

Locks Down Splinters and Fills and Bridges Cracks up to 1/4"

Barefoot Friendly Texture and Slip-Resistance

Protects Wood from Water Damage


FLOOD® PRO Resurfacer Sell Sheet


Rated 5 based on 1 product reviews
Pro Series All-Purpose Deck Wash image

Pro Series All-Purpose Deck Wash

FLOOD® PRO All-Purpose Deck Wash is a maintenance cleaner for stained or resurfaced decks. Use to clean coated and uncoated wood or composite surfaces. Brighten gray, weathered wood to a refreshed appearance. Will not darken high tannin containing woods such as redwood and cedar. (FLD53).


FEATURES:
Removes Stains from Mold, Mildew, and Algae
Cleans and Refreshes Previously Stained Decks
Ready to Use

Rated 5 based on 1 product reviews
Pro Series Wood Stripper image

Pro Series Wood Stripper

FLOOD® PRO Wood Stripper removes all oil and latex deck coatings, mold, mildew and stains from wood surfaces. May be used full strength or can be diluted for multiple uses. Use to strip old finishes and stains from exterior wood, reduce mill glaze or eliminate grade stamps on wood. (FLD138).


FEATURES:

Removes Mold, Mildew, and Stains

Removes Oil-Based and Water-Based Coatings

Ready to Use


Flood Pro Series Cleaners Sell Sheet


Rated 5 based on 1 product reviews
Pro Series Wood Cleaner image

Pro Series Wood Cleaner

FLOOD® PRO Wood Cleaner is a unique, premium quality product for restoring the clean, refreshed look to exterior wood and other surfaces. It cleans stains caused by mildew, dirt, algae and mold without scrubbing. Unlike bleach alone, FLOOD® PROWood Cleaner works on the surface to lift dirt that can then be rinsed away. This product contains no phosphates, acids, solvents or petroleum distillates. (FLD51).


FEATURES:

Removes 4 Time More Dirt than Water Alone

Removes Stains from Mold, Mildew, and Algae

Works in 5-10 Minutes


Flood Pro Series Cleaners Sell Sheet


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} ProLuxe Wood Finish

PROLUXE® 1 Primary Coat RE Wood Finish image

PROLUXE® 1 Primary Coat RE Wood Finish

PPG PROLUXE® 1 Primary Coat RE Wood Finish offers the ultimate in beauty and protection. A penetrating transparent basecoat in a unique 3 coat system that provides excellent adhesion for premium protection and enhances the wood grain for signature clarity. (SIK41 Series).


FEATURES:
Penetrating Alkyd-Oil Formula generates excellent adhesion as a base coat
Provides a Mildew-Resistant Finish
Base coat application in a 3-coat system with 23 Top Coat RE

Rated 5 based on 1 product reviews
PROLUXE® 23 Top Coat RE Wood Finish image

PROLUXE® 23 Top Coat RE Wood Finish

PPG PROLUXE® 23 Top Coat RE Wood Finish offers the Ultimate in Beauty and Protection. A transparent satin top coat that provides a resilient, film-forming finish that resists cracking and peeling with brilliant color clarity and richness. (SIK43 Series).


FEATURES:

Film-Building Alkyd Formula creates a Resilient Top Coat that Resists Cracking and Peeling

Powerful UV Absorbers Protect Color and Wood Substrate

Two coat finishing application in a 3-coat system with 1 Primary Coat RE


PPG PROLUXE® 1 Primary Coat RE & 23 Top Coat RE Wood Finish Sell Sheet


Rated 5 based on 1 product reviews
PROLUXE® Door & Window Wood Finish image

PROLUXE® Door & Window Wood Finish

PROLUXE® Door & Window Wood Finish is formulated to protect exterior wood door and window frames as they expand and contract with fluctuations in temperature.(SIK48 Series).


FEATURES:
High-Solids Alkyd-Oil Formula, Three-Coat Application
More Resilient Alternative to Exterior Varnishes and Polyurethanes
Powerful UV Absorbers Protect Color and Wood Substrate

Rated 5 based on 1 product reviews
PROLUXE® Premium Deck Wood Finish image

PROLUXE® Premium Deck Wood Finish

PPG ProLuxe Premium Deck Wood Finish Transparent Satin offers a luxurious finish for exterior decks that extends the look and feel of hardwood flooring to exterior living spaces. (SIK44 Series).


FEATURES:

High-Performance Translucent Satin Finish for Horizontal Surfaces

Flexible, High-performance resin technology resists cracking and peeling

High Clarity, Film-Building Formula in a two-coat application


PPG ProLuxe Premium Deck Wood Finish Transparent Satin Sell Sheet


Rated 5 based on 1 product reviews
PROLUXE® Log & Siding Wood Finish image

PROLUXE® Log & Siding Wood Finish

PROLUXE® Log & Siding Wood Finish is a high performance, translucent satin finish for vertical surfaces with exceptional color richness and clarity. This formulation offers optimum protection and a premium look in just two coats. (SIK42 Series).


FEATURES:
High-Performance Translucent Satin Finish for Vertical Surfaces
Flexible, High-performance resin technology resists cracking and peeling
High Clarity, Film-Building Formula in a two-coat application

Rated 5 based on 1 product reviews
PROLUXE® Maintenance RE Wood Finish image

PROLUXE® Maintenance RE Wood Finish

PROLUXE® Maintenance RE Wood Finish is a premium, non-pigmented exterior finish to be used exclusively over existing PROLUXE® 23 Top Coat RE Wood Finish or PROLUXE® Log & Siding Wood Finish as a maintenance coat.


FEATURES:
Revives Satin Sheen and Water-Repellency of the previous finish
Provides a Mildew-Resistant Finish
Powerful UV Absorbers Protect Color and Wood Substrate


Rated 5 based on 1 product reviews
PROLUXE® SRD RE Wood Finish image

PROLUXE® SRD RE Wood Finish

PROLUXE® SRD RE Wood Finish is a low VOC one-coat penetrating matte finish for siding, railings and decks with long-lasting color retention to protect against graying.(SIK250 Series).


FEATURES:

One Coat Transparent Matte Finish

Penetrating formula provides Long-Lasting Protection

Excellent Coverage


PROLUXE® SRD & SRD RE Wood Finish Sell Sheet


Rated 5 based on 1 product reviews
PROLUXE® SRD Wood Finish image

PROLUXE® SRD Wood Finish

PROLUXE® SRD Wood Finish is a one-coat penetrating matte finish for siding, railings

and decks with long-lasting color retention to protect against graying. (SIK240 Series).

FEATURES:
One Coat Transparent Matte Finish
Penetrating formula provides Long-Lasting Protection
Excellent Coverage


Rated 5 based on 1 product reviews
PROLUXE® SRD Semi-Transparent Wood Finish image

PROLUXE® SRD Semi-Transparent Wood Finish

PROLUXE® SRD Semi-Transparent Wood Finish is a one-coat penetrating semi-transparent wood stain with UV absorbers for a boost of UV protection for less frequent maintenance. (SIK500-190).


FEATURES:
One Coat Semi-Transparent Matte Finish
Strong water repellency and UV protection
Tintable to a wide range of color options

Rated 5 based on 1 product reviews
PROLUXE® Premium Solid Stain Wood Finish image

PROLUXE® Premium Solid Stain Wood Finish

PROLUXE® Premium Solid Stain Wood Finish is a highly-protective opaque finish with a low-luster sheen that hides wood grain but accentuates texture. (SIK710 Series).


FEATURES:

More Mildew Resistant Finish than Standard Flat-Finish Stains

Low Luster Sheen, tintable to a wide range of color options

High Solids formula ideal for high traffic areas


PROLUXE® Premium Solid Stain Wood Finish Sell Sheet


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Comprehensive Support

Comprehensive Support

Pittsburgh® Paints provides a full range of field support featuring Painter Maintenance Experts, High Performance Coatings Specialists, and Architect and Engineering Consultants. In addition, we offer a Technical Support Hotline (1-800-441-9695) as well as dedicated support services for architects and specifiers (1-888-PPG-IDEA).
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Case Studies

Case Studies image

Case Studies

Our products have been used in a variety of applications from state of the art office buildings to world renowned stadiums. Let our ever growing portfolio help inspire your next project.

Rated 5 based on 1 product reviews


password:  
Last Update: 2021-03-04