Interior and Exterior Paints

CONTACT INFO

400 Bertha Lamme Drive
Cranberry Township, PA 16066
Toll Free: 888-PPG-IDEA
Fax: 888-434-3127
Continuing Education Logo

COMPANY OVERVIEW

A tradition was established early with PPG - use the best technology, manufacture the best quality products and provide exceptional, dedicated service. Today, that steadfast commitment to excellence is evident in every aspect of our business. We offer solutions for architects,specifiers, paint dealers and contractors in all markets... commercial, industrial and residential.Today, PPG Paints and PPG Protective and Marine Coatings continue the foremost tradition of supplying high quality, comprehensive products lines, leading edge technologies and tailored support programs for each market segment.

Global Resources

PPG Paints and PPG Protective and Marine Coatings are from a global leader in coatings technology and a leading supplier to the building products industry. With over 100 years experience and R&D capabilities second to none, you can be sure we're bringing you the latest product advancements.

One of the Industry's Most Comprehensive Product Lines

Specially formulated to meet the requirements for each market, PPG Paints and PPG Protective and Marine Coatings offer a product for every application.

Commercial:

Building on a long heritage of quality and performance, we continue to update our commercial product line to meet all current specifications, as well as current and proposed environmental regulations. Count on PPG Paints for the products you need to meet the most demanding commercial applications.

Industrial:

PPG offers a complete line of protective and marine coatings for the most demanding environments. From epoxies and urethanes to polysiloxanes, PPG Protective & Marine coatings provide outstanding products and service to meet your needs.Institutional:Introducing a new low-odor, zero VOC PPG Paints product, Pure Performance, that offers excellent durability, washability, and touch-up. Ideal for schools, hotels, hospitals, office buildings, government offices, retail space - any space where job-site disruption is a concern and a top-performing, zero VOC product is needed.

Residential:

Exterior paints that stand up to the elements and still look great. Interior paints thatreflect the perfect mood and style. Wood stains and clears for decks and siding. Primers that start the job off right. No matter what the need, PPG Paints has the complete product line for today's residential applications.

ALL PRODUCTS

{{this.show}} {{this.hide}} Premium Interior

Premium Interior Paints image

Premium Interior Paints - Manor Hall®

MANOR HALL® Interior Paint, Primer & Stain Repellent in One is a super premium latex that was developed to resist household stains through the combination of resin and proprietary formulation. The 100% acrylic latex has outstanding adhesion and coverage and offers a burnish and mildew resistant coating, providing the durability for use in high humidity and high traffic areas. Outstanding hiding is aided by excellent flow and leveling which provides a rich, smooth film with a beautiful finish. Available in FLAT (82-110), EGGSHELL (82-310), SATIN (82-410), SEMI-GLOSS (82-510)


FEATURES:

Paint, Primer & Stain Repellent in One

Excellent Burnish Resistance

Excellent Flow & Leveling


MANOR HALL® Interior Sell Sheet

Premium Interior Zero VOC Paints image

Premium Interior Zero VOC Paints - Pure Performance®

Our premium low-odor, zero-VOC** (volatile organic compounds) latex base paint is designed to meet the performance requirements of the institutional, commercial and residential markets. PURE PERFORMANCE® Paint & Primer in One Interior Latex is formulated to provide excellent hiding and application properties in addition to low odor, zero-VOC's**, and anti-microbial properties - a mold/mildew resisting compound has been incorporated in this paint to make the dry paint film mildew resistant. Ideal for use in occupied areas such as: hotel/motel resort properties, nursing homes, homes, schools, government facilities, retail space, office buildings, hospitals, and apartments. Available in FLAT (9-110XI), EGGSHELL (9-310XI), SEMI-GLOSS (9-510XI)


FEATURES:

Antimicrobial Properties that Resist Mold and Mildew on the Dry Paint Film

Good Hiding Power and Coverage

Soap and Water Clean-Up


PURE PERFORMANCE® Sell Sheet

{{this.show}} {{this.hide}} Premium Exterior

Exterior Acrylic Latex image

Exterior Acrylic Latex - PPG PERMANIZER®

PPG PERMANIZER's 100% acrylic formula provides a premium, long-lasting exterior finish with a tough, durable film, super adhesion, industry advanced UV protection and dirt, moisture, and tannin resistance-backed by a limited lifetime warranty against cracking, flaking and peeling. The advanced properties of PPG Permanizer are specifically formulated to resist mildew on the paint film and contain a preservative to prevent discoloration by algae. Permanizer provides industry advanced UV protection and dirt resistance to keep exterior colors looking like new for years to come. Permanizer helps to extend the painting season with application at temperatures as low as 35 degrees F and also provides excellent early moisture resistance. Available in FLAT (759-10), SATIN (769-20), SEMI-GLOSS (749-10)


FEATURES:

Outstanding Dirt Resistance

Enhanced UV Resistance

One Coat Hide**100% Acrylic Latex


PERMANIZER® Sell Sheet


Exterior Latex image

Exterior Latex - MANOR HALL®

Evident in every can of MANOR HALL® Exterior Latex is an historic heritage of quality spanning more than 100 years. Only the very finest products, backed by decades of research testing, are worthy of carrying on the MANOR HALL® tradition. Protected with ManorShield® urethane technology, MANOR HALL® Exterior Paint & Primer in One provides extraordinary durability and protection against the harsh outdoor elements. MANOR HALL® with PPG's SidingSafe™ Color Technology provides a broad spectrum of color choices for use on aluminum, architectural plastic, composite, fiber cement, vinyl, and wood siding and trim. Available in FLAT (70-110), EGGSHELL (70-310), SEMI-GLOSS (70-501)


FEATURES:

Excellent Fade Resistance

Excellent Adhesion

Dirt, Mold, and Mildew Resistant on the Paint Film


MANOR HALL® Exterior Sell Sheet

Exterior Latex image

Exterior Latex - Sun-Proof®

SUN PROOF® Exterior Latex is specifically formulated to meet the performance requirements of the residential and commercial markets. The new and improved formula provides excellent durability, great dirt resistance, low temperature application and excellent adhesion. SUN PROOF® can be used on properly prepared and primed new and previously painted exterior siding, doors, trim and windows. Vinyl siding and similar plastic composites should not be painted with a color darker than the original color. Painting vinyl siding or plastic composites with a darker color may cause them to warp. Available in FLAT (72-110XI), SATIN (76-110XI), SEMI-GLOSS (78-310XI)


FEATURES:

Durable, Tough Finish

Provides Mildew Resistant Coating

Great Dirt Resistance


SUN PROOF® Exterior Latex Sell Sheet

{{this.show}} {{this.hide}} Commercial Interior

Interior Zero VOC* Latex image

Interior Zero VOC* Latex - SPEEDHIDE™ zero

SPEEDHIDE® Zero Interior Latex is a professional grade zero-VOC** interior vinyl acrylic formulated to meet the performance requirements of professional applicators. This zero-VOC**, low-odor paint is ideal for painting occupied spaces while delivering the durable product performance required. SPEEDHIDE®
Zero Interior Latex provides good hide, touch-up, application, and antimicrobial properties that resist mold and mildew stains on the dry paint film. Recommended for interior walls, ceilings, and trim where a uniform finish is desirable.


FEATURES:

Zero VOC** and Low Odor

Good Hiding Power, Coverage, and Touch-Up

Excellent Uniformity


SPEEDHIDE® Zero Sell Sheet

Interior Latex image

Interior Latex - SPEEDHIDE®

SPEEDHIDE® Interior Latex is our best professional interior latex formulated to meet the performance requirements of professional applicators. SPEEDHIDE® Interior Enamel Latex is designed as a high hiding product when applied by brush, roller or spray. This low-VOC, low-odor paint enables a space to be painted while occupied, delivering the durable product performance required. It dries to a uniform finish to help hide tape joints and surface imperfections. SPEEDHIDE® Interior Latex is recommended for all interior walls, ceilings, and trim where a uniform finish is desirable. Available in FLAT (6-70), EGGSHELL (6-411), SATIN (6-3511), HIGH LUSTRE SEMI-GLOSS (6-8510), SEMI-GLOSS (6-500)


FEATURES:

Excellent Hiding Power and Coverage

Good Color and Sheen Uniformity

Good Film Build and Sag Resistance


Interior Latex image

Interior Latex - SPEEDHIDE® Pro-EV Zero

SPEEDHIDE® Pro-EV Zero Interior Latex is a durable, quality interior vinyl acrylic paint designed for new and repaint applications where speed of application is most important in both the commercial and multi-family markets. This zero VOC**, low odor paint enables a space to be painted while occupied, delivering the durable product performance required. SPEEDHIDE® Pro-EV Zero Interior Latex paint has good adhesion, touch-up and application properties on walls, ceilings and trim surfaces. Available in FLAT (12-110XI), EGGSHELL (12-310XI), SEMI-GLOSS (12-510XI)


FEATURES:

Good Hiding Power and Coverage

Easy Soap and Water Clean-Up

Zero VOC


SPEEDHIDE® Pro-EV Zero Sell Sheet

{{this.show}} {{this.hide}} Commercial Exterior

Exterior Latex image

Exterior Latex - SPEEDHIDE®

SPEEDHIDE® Exterior Latex is a durable, 100% acrylic exterior paint designed for new and repaint applications where durability and ease of application are most important in both the commercial and multi-family markets. This less than 50 g/L VOC paint provides excellent flow and leveling, very good hide and coverage and has excellent resistance to mildew on the paint film. This 100% acrylic workhorse formula also provides excellent adhesion and can be applied at temperatures as low as 35 degrees F, extending your painting season. SPEEDHIDE® Exterior Latex is recommended on wood, masonry, fiber cement, brick, aluminum siding and ferrous metal. Available in FLAT (6-610XI), SATIN (6-2045XI), SEMI-GLOSS (6-900XI)


FEATURES:

Good UV and Weathering Resistance

Mildew Resistant on the Paint Film

Excellent Adhesion


SPEEDHIDE® Exterior Latex Sell Sheet

Exterior Latex image

Exterior Latex - SPEED CRYL®

SPEED CRYL® Exterior Latex is a professional quality 100% acrylic latex that provides an economical option for good adhesion, hiding and coverage on a variety of exterior substrates. It is specifically formulated to meet the professional application needs of high volume new home, multi-family, commerical and large repaint projects. It offers a full body feel and provides a good balance of build capabilities and sag resistance for spray, brush, or roll application. Available in FLAT (56-110XI), SATIN (56-410XI), SEMI-GLOSS (56-510XI)


FEATURES:

Good Adhesion

Good Hiding Power

Resists Mildew on the Dry Paint Film


SPEED CRYL® Sell Sheet

{{this.show}} {{this.hide}} Specialty Coatings

Interior/Exterior Gloss Water-Borne Acrylic image

Interior/Exterior Gloss Water-Borne Acrylic - Break-Through® 50

BREAK-THROUGH!® 50 Interior/Exterior WB Acrylic is a versatile, ultra-durable water-borne acrylic, formulated to bond to some of the most difficult substrates including fiberglass, ceramic tile, laminate, and many plastics. The interior/exterior finish offers very fast dry and outstanding early block resistance for increased productivity with less down time. BREAK-THROUGH! provides hardness similar to or better than standard alkyds but maintains flexibility to endure extreme bends and deformation without cracking and peeling. It is ideal for doors, windows, shelving, fixtures, trim, wood and concrete floors. Available in SATIN (V51-410), GLOSS (V71-610)


FEATURES:

Outstanding Early Block Resistance

Resistance to Household Chemicals

Very Good Hardness


BREAK-THROUGH!® Sell Sheet


Interior Pre-Catalyzed Water-Borne Acrylic Epoxy image

Interior Pre-Catalyzed Water-Borne Acrylic Epoxy - Pitt-Glaze® WB1

PITT-GLAZE® WB1 Interior Pre-Catalyzed Water-Borne Acrylic Epoxy is a one-component acrylic epoxy coating for interior use and is a low-odor replacement for traditional two component acrylic epoxy products providing a recoatable, impact and mildew-resistant finish. This product meets the strictest VOC regulations with a VOC content of less than 100 g/L and its minimal odor makes PITT-GLAZE® WB1 suitable for hospitals, schools, cafeterias and food processing plants, or any area that cannot be taken out of service for an extended period of time. Do not use in household dwellings. This item is intended for industrial use only and should only be applied by a professional. This item is for use in areas such as office space and meeting rooms of industrial, commercial or institutional facilities exposed to repeated heavy abrasion, including mechanical wear and repeated scrubbing with industrial solvents, cleaners, or scouring agents. Available in EGGSHELL (16-310), SEMI-GLOSS (16-510)


FEATURES:

Excellent Abrasion, Impact, Chemical, and Stain Resistance

Lower Odor than Two-Component

Excellent Mildew Resistant Coating


PITT-GLAZE® WB1 Sell Sheet

Interior Alkyd Dry-Fog image

Interior Alkyd Dry-Fog - SPEEDHIDE®

SPEEDHIDE® Interior Alkyd Dry-Fog is a quality, fast-drying product designed for interior ceilings and overhead surfaces. With its excellent adhesion to a variety of substrates, this product dry falls in 10 feet under normal conditions. This product produces a minimum amount of overspray which may be wiped or swept away with a dry cloth or brush. SPEEDHIDE® Interior Alkyd Dry-Fog is ideal for gymnasiums, commercial warehouses, factories, retail outlets, and parking structures. Available in FLAT (6-160XI), EGGSHELL (6-151XI), SEMI-GLOSS (6-161XI)


FEATURES:

Good Hiding Power

Good Coverage

Excellent Adhesion

Interior Latex Dry-Fog image

Interior Latex Dry-Fog - SPEEDHIDE® SUPER TECH®

SPEEDHIDE® SUPER TECH® Interior Latex Dry-Fog is a premium, fast-drying, low VOC product designed for interior ceilings and overhead surfaces. With its excellent adhesion to a variety of substrates, this low odor dry-fog is formulated to have excellent flash rust resistance. Its higher hiding white finish has high light reflectance that dry falls in 10 feet under normal conditions. It is self-priming on a variety of substrates and is ideal for gymnasiums, commercial warehouses, factories, retail outlets, and parking structures. Available in FLAT (6-725XI), EGGSHELL (6-724XI), SEMI-GLOSS (6-727XI)


FEATURES:

Excellent Hiding Power and Coverage

Excellent Flash Rust Resistance

Excellent Adhesion


{{this.show}} {{this.hide}} Perma-Crete Concrete and Masonry Coatings

Interior/Exterior Clear Water Repellent image

Interior/Exterior Clear Water Repellent - PERMA-CRETE® AQUA-PEL™

PERMA-CRETE® AQUA-PEL™ Interior/Exterior Clear Water Repellent is a waterborne, penetrating, non-film forming product ideal for use on interior/exterior, above-ground, vertical and horizontal surfaces. This product provides excellent water repellency to reduce cracking, spalling, freeze/thaw and chemical damage, mold and mildew growth and dirt pick-up, thereby lengthening substrate life and reducing maintenance cost. PERMA-CRETE® AQUA-PEL™ is ideal for use primarily on architectural concrete, concrete block, splitface block, pavers, stucco, porous and dense brick, clay tile, exposed aggregate concrete, sandstone, and slate. Available in FLAT (4-6100)


FEATURES:

Water Repellant

Protects Porous Surfaces

Easy Application

Interior/Exterior Clear Sealer image

Interior/Exterior Clear Sealer - PERMA-CRETE® PLEX-SEAL® WB

PERMA-CRETE® PLEX-SEAL® WB Interior/Exterior Clear Sealer is a clear, non-yellowing, film forming, water-borne acrylic sealer ideal for use on interior/exterior, above-ground, vertical and horizontal surfaces. This fast drying sealer has excellent hot tire resistance and adhesion. PERMA-CRETE® PLEX-SEAL® is water resistant and seals the surface while maintaining the natural appearance of the substrate. It is ideal for use on concrete surfaces such as garage floors, driveways, pool decks, walkways, warehouse floors and more. Available in SATIN (4-6200XI)


FEATURES:

Hot Tire Resistance

Alkali and Efflorescence Resistance

Ideal for Exposed Aggregate


Interior/Exterior Acrylic Concrete Stain image

Interior/Exterior Acrylic Concrete Stain - Perma-Crete Color Seal™ WB

PERMA-CRETE® COLOR SEAL™ WB Interior/Exterior Concrete Stain is a film forming, tintable, water borne, acrylic concrete stain ideal for use on interior/exterior, above-ground, vertical and horizontal surfaces. This fast drying stain is water and chemical resistant. PERMA-CRETE® COLOR SEAL™ WB Interior/Exterior Concrete Stain has excellent hot tire resistance while providing good adhesion. This low odor product seals the surface and improves the appearance of the substrate by adding color and durability and is ideal for use on concrete surfaces such as garage floors, driveways, pool decks, walkways, patios, porches, warehouse floors and more.


FEATURES:

Hot Tire Resistance

Moisture and Chemical Resistance

Seals Concrete


Interior/Exterior 100% Acrylic Texture Coatings image

Interior/Exterior 100% Acrylic Texture Coatings - PERMA-CRETE®

PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings are specifically designed for interior and exterior, above ground, masonry, concrete, wood and metal surfaces requiring high performance textured finishes. PERMA-CRETE® Interior/Exterior 100% Acrylic Texture Coatings provide resistance against water, UV light, staining and are breathable. They pass TT-C-555B and ASTM D6904-3 for wind driven rain and provide a stain resistant texture finish that is excellent for high traffic, large wall areas. These finishes are decorative textured coatings ideal for high-rise apartments and condominiums, hospitals, schools, hotels, resorts and residential homes. Available in TEXTURE - FINE (4-50), TEXTURE - MEDIUM (4-60), TEXTURE - COARSE (4-70)


FEATURES:

Resists Wind Driven Rain

Water Vapor Permeance

Freeze/Thaw Resistance


Interior/Exterior High Build 100% Acrylic Topcoat image

Interior/Exterior High Build 100% Acrylic Topcoat - Perma-Crete®

PERMA-CRETE® Interior/Exterior High Build 100% Acrylic Topcoat is specifically designed for interior and exterior, above ground, masonry substrates requiring high performance protection. It is alkali and efflorescence resistant and provides resistance against water, UV light, staining and is breathable. It passes ASTM D6904-3 for wind driven rain. PERMA-CRETE® Interior/Exterior High Build 100% Acrylic Topcoat provides a durable exterior coating and provides an option between conventional acrylics and elastomeric coatings. This topcoat is ideal for high-rise apartments and condominiums, tilt-up warehouses, hospitals, schools, concrete parking garage overheads, hotels, resorts and residential homes. Available in FLAT (4-22XI), SATIN (4-422)


FEATURES:

Resists Wind Driven Rain

Exceptional Dirt Resistance

Excellent Flexibility and Durability


Interior/Exterior Elastomeric Coating image

Interior/Exterior Elastomeric Coating - PERMA-CRETE® PITT-FLEX®

PERMA-CRETE® PITT-FLEX® Interior/Exterior Elastomeric Coating is specifically designed for above grade, masonry substrates that require the ultimate match of flexibility and durability. The new and improved formula offers exceptional dirt resistance, alkali resistance for application to fresh concrete at 7 days and a pH >13 and application down to 35 degrees F. The 100% acrylic high build formula bridges cracks and masks surface imperfections. It protects against wind driven rain and is ideal for use on a variety of exterior masonry projects including high-rise apartments and condominiums warehouses, hospitals, schools, hotels and commercial and residential structures. Available in FLAT (4-110XI)


FEATURES:

Resists Wind Driven Rain

Exceptional Dirt Resistance

Excellent Flexibility and Durability


Exterior Vertical Concrete Stain (VCS) image

Exterior Vertical Concrete Stain (VCS) - PERMA-CRETE®

PERMA-CRETE® Exterior Vertical Concrete Stain (VCS) is an opaque water repellent designed primarily for spray application to exterior, above ground, pre-cast and tilt-up masonry substrates. It is alkali and efflorescence resistant and can be applied to a substrate with a pH of 7 to 13. PERMA-CRETE® Exterior VCS provides resistance against water, UV light, staining, is breathable, and is a quick drying product which allows for a second coat application, typically in fifteen minutes. PERMA-CRETE® Exterior VCS will not peel, crack or blister from a properly prepared masonry or previously painted substrate. PERMA-CRETE® Exterior VCS is ideal for use on the walls and support structures of commercial buildings, concrete highway barriers, and bridge abutments. It is not designed to waterproof concrete block or other porous substrates. Available in FLAT (4-5110)


FEATURES:

Protects Against Environmental Contamination

Alkali and Efflorescence Resistance

Quick Drying Time


{{this.show}} {{this.hide}} Deft Interior Wood Stain and Polyurethane

Interior Oil-Based Sanding Sealer image

Interior Oil-Based Sanding Sealer - DEFT®

DEFT® Interior Oil-Based Sanding Sealer is designed to create an ultra smooth surface prior to the application of a topcoat. The sanding sealer serves as the base coat and seals and protects the surface. DEFT® Interior Oil-Based Sanding Sealer is ideal for stained or bare wood surfaces including furniture, floors, cabinets, doors, trim, and paneling. (DFT60)


FEATURES:

Prepares Wood for a Smooth, Even Top Coat

Fast Drying

Sands Easily


DEFT® Sell Sheet


Interior Water-Based Sanding Sealer image

Interior Water-Based Sanding Sealer - DEFT®

DEFT® Interior Water-Based Sanding Sealer is designed to create an ultra smooth surface prior to the application of an oil or water based topcoat. The sanding sealer serves as the base coat and seals and protects the surface. DEFT® Interior Water-Based Sanding Sealer is ideal for stained or bare wood surfaces including furniture, floors, cabinets, doors, trim, and paneling. (DFT6z


FEATURES:

Prepares Wood for a Smooth, Even Top Coat

Fast Drying

Sands Easily


DEFT® Sell Sheet


Interior Fast Dry Oil-Based Stain image

Interior Fast Dry Oil-Based Stain - DEFT®

DEFT® Interior Fast Dry Oil-Based Stain is a fast drying, wiping stain designed to deliver professional results. It is recommended for use on interior woodwork including floors, trim, doors, beams, paneling, and furniture. As part of a one day wood finishing system, it can be used in conjunction with DEFT® Interior Water-Based Polyurethane. (DFT570 Series)


FEATURES:

Fast Dry Formula Recoats or Topcoats in as Little as Two Hours

Enhances the Wood Grain with Rich, Semi-Transparent Colors

Light Fast Pigments are UV Stable and Resist Color Fading


DEFT® Sell Sheet


Interior Oil-Based Wood Stain image

Interior Oil-Based Wood Stain - DEFT®

DEFT® Interior Oil-Based Wood Stain is a premium blend of rich oils that penetrates deeply into wood pores enhancing the wood's natural beauty and imparting a rich, even color. It is excellent for interior wood surfaces, including floors, doors, trim and furniture. (DFT400 Series)


FEATURES:

Ultra-Fine Pigments Provide Brilliant Clarity and Uniform Colors

Enhances the Wood Grain with Rich, Semi-Transparent Colors

Light Fast Pigments are UV Stable and Resist Color Fading


DEFT® Sell Sheet

Interior Water-Based Wood Stain image

Interior Water-Based Wood Stain - DEFT®

DEFT® Interior Water-Based Wood Stain is a unique oil modified formula that penetrates deeply into wood pores for a rich, even color that enhances the natural beauty of wood. This easy to use product cleans up with soap and water, and dries fast to enable stain and finishing in one day. The low odor formula is ideal for use in enclosed spaces. Excellent for use on furniture, doors, cabinets, trim, and molding. (DFT300 Series)


FEATURES:

Extended Open Time for Ease of Application

Easy Touch-Up

Stain and Top Coat in Just 1 Day


DEFT® Sell Sheet


Interior Clear Brushing Lacquer image

Interior Clear Brushing Lacquer - DEFT®

DEFT® Interior Clear Brushing Lacquer is the trusted brand for an outstanding, fast drying, and easy-to-use finish for any interior wood project. Today's professionals and enthusiasts alike continue to appreciate its “forgiving nature" and resistance to brush marks, as well as its crystal clear finish and fast drying time. Available in SATIN (DFT017), SEMI-GLOSS (DFT011), GLOSS (DFT010)


FEATURES:

Delivers the Professional Look of Fine Furniture

Enriches Finished or Unfinished Wood

Fast Drying and Easy Application Makes 1-Day Finishing Possible


DEFT® Sell Sheet

Interior Oil-Based Polyurethane (350 VOC) image

Interior Oil-Based Polyurethane (350 VOC) - DEFT®

DEFT® Interior Oil-Based Polyurethane (350 VOC) is an oil modified urethane that provides professional results on a wide variety of wood surfaces. This finish gives a warm, golden tone to interior wood that provides maximum durability. It is ideal for stained or bare wood surfaces including furniture, floors, cabinets, doors, windows and trim. Available in SATIN (DFT129), SEMI-GLOSS (DFT128), GLOSS (DFT127)


FEATURES:

Durable, Extra Hard Finish Resists Abrasion and Marring

Self-Leveling Leaves No Brush Marks

Enhances Finished or Unfinished Wood


DEFT® Sell Sheet

Interior Water-Based Polyurethane Acrylic image

Interior Water-Based Polyurethane Acrylic - DEFT®

DEFT® Interior Water-Based Polyurethane Acrylic is an interior water-based hybrid coating that provides professional results on a wide variety of wood surfaces. This finish is a clear finish that provides hardness and excellent durability. It is ideal for stained or bare wood surfaces including furniture, floors, cabinets, doors, windows, trim, paneling and molding. Available in SATIN (DFT159), SEMI-GLOSS (DFT158), GLOSS (DFT157)


FEATURES:

Hard, Durable Finish

Resists Abrasion and Marring

Fast Dry


DEFT® Sell Sheet

Interior/Exterior Oil-Based Polyurethane image

Interior/Exterior Oil-Based Polyurethane - DEFTHANE®

DEFTHANE® Interior/Exterior Oil-Based Polyurethane is an oil modified urethane that gives the most professional results on a wide variety of wood surfaces. DEFTHANE® provides added protection from water, sun and wind damage. This advanced formula contains both UV absorbers and UV inhibitors to deliver excellent ultraviolet protection and help to prevent fading and discoloration caused by the damaging effects of the sun. It is ideal for stained or bare wood surfaces and ideal for wood doors, interior floors, furniture, trim, garage doors and more. Available in SATIN (DFT26), SEMI-GLOSS (DFT123), GLOSS (DFT21)


FEATURES:

Protects Against Rain, Sun, and Wind Damage

Excellent UV Protection

Enhances Finished or Unfinished Wood


DEFTHANE® Sell Sheet

{{this.show}} {{this.hide}} Flood Pro Series

Pro Series Solid Color Stain image

Pro Series Solid Color Stain

Pro Series Solid Color Stain is an advanced stain and sealant in one that protects wood from moisture and sun damage while adding rich, opaque color.


FEATURES:

100% acrylic formula provides excellent adhesion and durability

Urethane-fortified to resist cracking and peeling

Rain resistant finish within 12 hours

Application down to 35 degrees F and up to 120 degrees F

Water repellent

Powerful UV absorbers protect against fading and UV damage

Provides a mildew-resistant finish

Self-priming in two coats

Tintable to over 120 colors

FLD820 Series


Pro Series All-Purpose Deck Wash image

Pro Series All-Purpose Deck Wash

Pro Series All-Purpose Deck Wash can be used as a aintenance cleaner for stained or resurfaced decks. Cleans and brightens cedar and redwood.


FEATURES:

Ready to use; no mixing required

Cleans and refreshes stained or resurfaced decks where the coating is in good condition

Removes mold, mildew and algae stains

Safe prep cleaner for cedar and redwood; cleans and brightens without discoloration

FLD53


Pro Series Wood Stripper image

Pro Series Wood Stripper

Pro Series Wood Stripper removes oil and latex wood coatings, as well as mold, mildew and other stains.


FEATURES:

Strips and cleans in one step

Ready to use; no mixing required

Brush on, let stand for 30 minutes, scrub lightly and rinse

FLD138


Pro Series Semi-Opaque Alkyd/Oil Stain image

Pro Series Semi-Opaque Alkyd/Oil Stain

Pro Series Semi-Opaque Alkyd/Oil Stain is an advanced stain and sealant in one that protects wood from sun and water damage with rich color that enhances wood grain.


FEATURES:

Heavy bodied alkyd/oil provides rich color without settling

Water repellant coating

Powerful UV absorbers protect against fading and UV damage

FLD842


Finishing System image

Finishing System - SPA-N-DECK®

SPA-N-DECK® is a three-coat system designed to penetrate and protect in hot and humid climates.


FEATURES:

Acrylic/Oil base coat with 100% acrylic top coats

Lustrous color enhances natural beauty of wood

Tinted with transparent iron-oxide pigments to increase protection with richer color

Excellent adhesion

Water repellent

Provides a mildew-resistant finish

Soap and water cleanup

FLD601 Series


Pro Series Wood Cleaner image

Pro Series Wood Cleaner

Pro Series Wood Cleaner's deep-cleaning formula restores the natural look of wood, concrete, composites and other surfaces.


FEATURES:

Ready to use; no mixing required.

Works in 5-10 minutes

Cleans a deck in half the time it takes to power-wash

Removes mold and mildew stains

Removes 4x more dirt than water alone

FLD51


Penetrating Wood Finish image

Penetrating Wood Finish - CWF-UV®5

CWF-UV®5 is a higher-performing CWF-UV® finish that offers more protection from sun and water damage.


FEATURES:

Acrylic/Oil resin provides durability of acrylic and richness of penetrating alkyd

Fortified with Penetrol® additive to drive protection below the surface

Tinted with transparent iron-oxide pigments for more protection than CWF-UV®Water repellent

Provides a mildew-resistant finish

Easy soap and water clean-up

FLD565 Series


Waterproofing Clear Sealant image

Waterproofing Clear Sealant - CWF® Multi-Surface

CWF® Multi-Surface is a clear waterproofing sealant that protects against moisture damage. It is recommended for use on brick, stucco, concrete, masonry and more.


FEATURES:

Clear finish

Provides a mildew-resistant finish

Water repellent

Soap and Water Cleanup

FLD540


Penetrating Wood Finish image

Penetrating Wood Finish - CWF® Hardwoods

CWF® Hardwoods is a rich wood finish specially formulated to bring out the distinctive beauty of exotic hardwoods. Penetrating natural oils highlight wood grain.


FEATURES:

Acrylic/Oil resin provide durability of acrylic and richness of penetrating alkyd

Tinted with transparent iron oxide pigments to enhance color and UV protection

Water repellent to protect wood from moisture damage

Provides a mold, mildew and algae resistant finish

Easy soap and water clean-up

FLD380


Pro Series Semi-Transparent Acrylic/Oil Stain image

Pro Series Semi-Transparent Acrylic/Oil Stain

Pro Series Semi-Transparent Acrylic/Oil Stain is an advanced stain and sealant in one that protects wood from moisture and sun damage with rich color that enhances wood grain.


FEATURES:

Acrylic/oil resin delivers durabilty of acrylic and richness of penetrating alkyd

High-solids formula delivers high coverage rate in one or two coats

Application down to 35 degrees F

Fortified with E-B Emulsa Bond™ technology for excellent adhesion and long-lasting finish

Tinted with transparent iron-oxide pigments to enhance protection and color

Provides a mildew-resistant finish

Water repellent

Available in 40 nature-inspired colors

Easy soap and water cleanup

FLD812 Series


Pro Series Semi-Transparent Alkyd/Oil Stain image

Pro Series Semi-Transparent Alkyd/Oil Stain

Pro Series Semi-Transparent Alkyd/Oil Stain is an advanced stain and sealant in one that protects wood from sun and water damage with rich color that enhances wood grain.


FEATURES:

Penetrating alkyd/oil formula

Fortified with Penetrol® additive to drive protection below the surface, improve adhesion and reduce brush and roller marks

Powerful UV absorbers protect against fading and UV damage

Pre-tinted with transparent iron-oxide pigments to enhance protection and color

Available in 40 nature-inspired colors

FLD802


{{this.show}} {{this.hide}} Proluxe

Cetol® DEK FINISH™ image

Cetol® DEK FINISH™

Cetol® DEK FINISH™ is a luxurious transparent satin finish for exterior decks that extends the look and feel of hardwood flooring to exterior living spaces.

Available in: SIK44005 Natural Oak - SIK44045 Mahogany - SIK44077 Cedar - SIK44078 Natural


FEATURES

• High-solids alkyd-oil formula, two-coat application

• High-transparency transoxide pigments amplify depth of color, clarity and substrate protection

• Powerful UV absorbers protect color and wood substrate

• Water-repellent

• High-performance resin resists cracking and peeling

• Provides a mildew-resistant finish

• Resistant to marring from deck furniture


Cetol 1 RE™ and Cetol 23 Plus RE image

Cetol 1 RE™ and Cetol 23 Plus RE

Cetol 1 RE™ and Cetol 23 Plus RE are a transparent basecoat and top coat system for exterior logs, siding and other vertical surfaces.

Available in seven rich wood hues.Cetol 1 RE Wood Finish MUST be applied to properly prepared wood as the basecoat before applying the Cetol 23 Plus RE Top Coat.

Available in: SIK43005 Natural Oak - SIK43009 Dark Oak - SIK43045 Mahogany - SIK43072 Butternut - SIK43077 Cedar - SIK43078 Natural - SIK43085 Teak


FEATURES

• Penetrating alkyd-oil formula, part of a 3-coat system

• High-transparency transoxide pigments amplify depth of color, clarity and substrate protection

• Powerful UV absorbers protect color and wood substrate

• Water-repellent

• Provides a mildew-resistant finish


Cetol Door & Window Wood Finish image

Cetol Door & Window Wood Finish

Cetol Door & Window Wood Finish is a specialty transparent finish formulated to protect exterior wood door and window frames as they expand and contract with fluctuations in temperature.

Available in: SIK48003 Colorless Satin - SIK48006 Light Oak Satin - SIK48009 Dark Oak Satin - SIK48045 Mahogany Satin - SIK48078 Natural Satin - SIK49003 Colorless Gloss


FEATURES

• High-solids alkyd-oil formula, three-coat application

• High-transparency transoxide pigments amplify depth of color, clarity and substrate protection

• Powerful UV absorbers protect color and wood substrate

• Water-repellent• More resilient alternative to exterior varnishes and polyurethanes

• Provides a mildew-resistant finish


Cetol Log & Siding Wood Finish image

Cetol Log & Siding Wood Finish

Cetol Log & Siding Wood Finish is a high performance transparent satin finish that showcases the natural beauty of logs and wood siding.

Available in: SIK42005 Natural Oak - SIK42009 Dark Oak - SIK42072 Butternut - SIK42077 Cedar - SIK42078 Natural - SIK42085 Teak - SIK42996 Natural Light


FEATURES

• High-solids alkyd-oil formula, two-coat application

• High-transparency transoxide pigments amplify depth of color, clarity and substrate protection

• Powerful UV absorbers protect color and wood substrate

• Flexible resin technology resists cracking and peeling

• Water-repellent

• Provides a mildew-resistant finish


Cetol Maintenance RE (Reduced Emissions) image

Cetol Maintenance RE (Reduced Emissions)

Cetol Maintenance RE (Reduced Emissions) Wood Finish is a premium, non-pigmented exterior satin finish to be used exclusively over existing Cetol 23 PLUS RE™ or Cetol Log &Siding as a maintenance coat.

Available base: SIK61003

FEATURES

• Non-Pigmented (Colorless)

• High Solids Alkyd

• Excellent Microporosity and Flexibility


Cetol SRD Semi-Transparent Wood Finish image

Cetol SRD Semi-Transparent Wood Finish

Cetol SRD Semi-Transparent Wood Finish provides strong protection in rich colors that highlight the grain and texture of a variety of exterior wood surfaces. Ideal for coastal regions or homes near lakes, rivers or heavy vegetation.

Available base: SIK500-190


Key Features:

  • Highly-durable one-coat penetrating acrylic formula
  • Available in 60 nature-inspired hues
  • Exceptional UV protection
  • Excellent dirt pick-up resistance
  • Strong water repellency
  • Provides a mildew-resistant coating


Cetol SRD RE (Reduced Emissions) Wood Finish image

Cetol SRD RE (Reduced Emissions) Wood Finish

Cetol SRD RE (Reduced Emissions) Wood Finish is transparent matte finishes for siding, rails and decks.

Available in: SIK250-005 Natural Oak - SIK250-009 Dark Oak - SIK250-045 Mahogany - SIK250-072 Butternut - SIK250-077 Cedar - SIK250-078 Natural - SIK250-085 Teak - SIK250-089 Redwood


FEATURES

• High-solids alkyd-oil formula, one-coat application

• High-transparency transoxide pigments amplify depth of color, clarity and substrate protection

• Excellent penetration for long-lasting protection and longer-lasting color

• Powerful UV absorbers protect color and wood substrate

• Water-repellent

• Provides a mildew-resistant finish

• SRD RE is a reduced-emissions product with<275 g/L VOC


Rubbol Solid Wood Finish image

Rubbol Solid Wood Finish

Rubbol Solid Wood Finish is a highly-protective opaque finish with a low-luster sheen that hides wood grain but accentuates texture.

Availablein 53 rich wood tones and complementary exterior hues for use on a variety of exterior wood surfaces.

Available base: SIK710Features:Provides a more dirt and mildew resistant finish than standard flat-finish stains

Ideal for all vertical and, especially, for high-traffic horizontal surfaces

Water-repellent

Exceptional UV resistance to slow color fade

Self-priming on most bare or previously coated surfaces


{{this.show}} {{this.hide}} Comprehensive Support

Comprehensive Support

Pittsburgh® Paints provides a full range of field support featuring Painter Maintenance Experts, High Performance Coatings Specialists, and Architect and Engineering Consultants. In addition, we offer a Technical Support Hotline (1-800-441-9695) as well as dedicated support services for architects and specifiers (1-888-PPG-IDEA).

{{this.show}} {{this.hide}} Case Studies

Case Studies image

Case Studies

Our products have been used in a variety of applications from state of the art office buildings to world renowned stadiums. Let our ever growing portfolio help inspire your next project.



password:  
Last Update: 2019-10-03