Since 1987, Omega Industrial Safety has been a leading supplier of industrial safety products that increase workplace safety and productivity and reduce employee injuries. Our safety type barrier industrial safety products were designed to protect people, machinery, building walls, shelving, racks, doors, finished products, and anything else that requires protection on site.
Made from the best and most durable materials, Omega's products are built to withstand heavy usage and busy environments, all while complying with job site codes and regulations.
Omega offers a wide online selection of industrial guardrails, pipe bollards, handrails, door guards, Roll Up Fence, industrial stairways, and more to help protect workers from injuries and hazardous working conditions. When used correctly, these products simultaneously keep workers feeling safe and comfortable while protecting equipment and minimizing maintenance costs.
We know that a safer work environment directly affects your bottom line. Contact us today to find out more about how Omega's products can keep workers safe and secure.
Industrial Safety Barriers
Guardrails, Posts and Accessories
Omega metal guard rails are constructed from the toughest steel and provide non-penetrable support and protection.
Omega Guardrail Features
Safeguard your workplace from injuries and accidents caused by moving vehicles
Designed to absorb the impact of a forklift, sweeper, other in-plant vehicles
Available in single or double rail heights that can be customized to fit any application
Heavy duty construction for superior strength and long term reliability
Modular construction with standard components that are easily adaptable to most applications
Easy to install – shipped with all necessary components and hardware. Easy to expand or relocate
Attractive, highly visible OSHA-approved – Omega traffic safety yellow finish
Attractive, highly visible OSHA-approved – Omega Traffic Safety Yellow finish.
Guard rails mounting posts provide the support needed to absorb impact while keeping your system securely attached to its foundation..
Product Features
Available in both inside corner and special angle designs, guardrails mounting posts are built to be both flexible and resistant to damage
Designed to absorb the impact of a forklift, sweeper, other in-plant vehicles
Available in single or double rail heights that can be customized to fit any application
Heavy duty construction for superior strength and long term reliability
Modular construction with standard components that are easily adaptable to most applications
Easy to install – shipped with all necessary components, floor expansion anchors 5/8 x 5″ and post cap, easy to expand or relocate
Attractive, highly visible OSHA-approved – omega yellow or bright Yellow
Omega guardrails brackets allow the mounting of metal guard rails systems in a variety of ways.
Product Features
Multiple guardrail and post mounting bracket options
45 and 90 degree angle brackets available to accommodate any standard layout
Liftout brackets extend the angle and location of your guardrails system
Inside and corner brackets create clean transitions in places such as curves, building walls, and on-ramps without the use of additional posts
Heavy duty construction for superior strength and long term reliability
Modular construction with standard components that are easily adaptable to most applications
Attractive, highly visible OSHA-approved – Omega traffic safety yellow finish
The wrap-around flare serves as an end cap. It wraps around 180 degrees and offers an attractive termination at the end of a run of guardrail.
Wrap around flares are designed for flexibility, the flare can be pulled tight to the post so it projects 3″ beyond the post wall or it can telescope beyond the end of the post to cantilever up to 10″ beyond the post. It is ideally located at pedestrian aisles or office doors, etc.
Vinyl trim uses a thin u-channel to attach to the guardrail.
This top vinyl trim piece protects against any sharp edges and creates an attractive look.
Extra guard rail hardware set
The extra guardrail hardware set includes (6) sets of bolts, nuts and washers to mount the guardrail to the posts. Anchor bolts used to mount posts to the ground sold separately.
5/8 X 5″ Anchor Expansion
Traffic Shield anchor bolt – 5/8″ x 5″ mechanical wedge expansion floor anchor.
Pipe & Downspout Guards
Designed to eliminate damage to your plumbing, mechanical, and electrical equipment, pipe guards/downspout pipe guards are mounted to building columns and facility walls.
Product Features
Designed to eliminate damage to your plumbing, mechanical and electrical equipment mounted to building columns and facility walls
The heavy-duty construction is designed to take the blow from in-plant vehicle traffic
Protecting your facility and personnel from injury or damage to vulnerable power, supply and mechanical lines
Available in wall mount and column mount versions
Designed to eliminate damage to your plumbing, mechanical, and electrical equipment, pipe guards/downspout pipe guards are mounted to building columns and facility walls.
Product Features
Designed to eliminate damage to your plumbing, mechanical and electrical equipment mounted to building columns and facility walls
The heavy-duty construction is designed to take the blow from in-plant vehicle traffic
Protecting your facility and personnel from injury or damage to vulnerable power, supply and mechanical lines
Available in wall mount and column mount versions
.
Column Guards & Protectors
Omega column protectors and guards are designed to keep your facility safe and secure from the potential catastrophes building column damage or failure could cause.
Product Features
The Omega Column Shield™ is designed to keep your facility secure from the potential catastrophic effects due to building column damage or failure
The column guard takes the beating instead of your building columns or the mechanical, plumbing and electric apparatus they support
Omega column protectors come in sets, each set includes two halves to encase H-beam, round, or square building columns
All hardware is included (5/8″ x 5″ floor anchors)
Attractive, highly visible Omega yellow finish
Bollard Guards
Bollard guards and pipe bollards are available in both surface mount and core mount styles.
Product Features
Designed to absorb the impact of a forklift, sweeper, other in-plant vehicles
Ideal for protecting loading docks, door jambs, and other in-plant areas that are susceptible to moving vehicle collisions
Constructed from 4″ and 6″ schedule 40 structural pipe sized tubing
Surface mounted and core mounted models available
Attractive, highly visible OSHA-approved – Omega traffic safety yellow finish
Specifications
Pipe Bollard Cover
Wall Thickness
4″ = .237″ – 4.500″OD
6″ = .280″ – 6.625″OD
Pipe Bollard 4″/6″
Schedule 40 Pipe
HDPE Pipe Bollard Covers
52-Inch tall bollard guard covers manufactured with high-density polyethylene, helps in the prevention of scratches and corrosion.
Product Features
HDPE Bollard Guard Covers clean up rusted pipes, instantly enhance and upgrade look and feel of your amenities
Bollard Guard Covers remove the vulnerable, run down look
Their fade-resistant ultraviolet stabilizers diminish fading and hide scratches and corrosion
Bollard Guard Covers offer built-in refinements like domed taps and reflective tape to enhance visibility
Bollard Guard Covers can easily slide over your current post, and are safe with gripper tabs that can be swapped out with foam strips without adding extra expense to accomodate nonstandard post sizes
No maintenance cost is required
Available in stock sizes to fit 4″ and 6″ diameter pipe, 52″ tall
All of our products are highly customizable according to consumer’s need and requirement in terms of height, length, color, location, and above all, functionality.
Request a quote.
Warehouse Pallet Rack Guards
Constructed with a built-in heavy duty design and radius ends to keep traffic away from critical rack supports
Pallet Rack Guard Features
Multipurpose bumper rack guards
Pallet rack end guard and upright protector rack guard options
Provides maximum protection without interfering with normal operation
Easy installation
Protects against both front and side of pallet racking from heavy duty impacts
More durable and cost-effective when compared with structural options
Easy to replace if damaged
Highly visible color scheme serves as warning to drivers even under low lighting conditions
Protect warehouse racks from forklift impact and damage with Rack Shield upright protectors.
Product Features
Provides maximum protection without interfering with normal operation
3-1/2″X 18″ rack upright protector
Easy installation and easy to replace if damaged
Protects against both front and side heavy duty impacts
More durable and cost-effective when compared with structural options
OSHA-approved color scheme creates a highly visible warning to drivers even under low lighting conditions.
Attractive, highly visible OSHA-approved – Omega traffic safety yellow finish.
All hardware is included. (3/8″ x 3″ Floor Anchors)
Custom applications and colors available.
Industrial safety Rack Shield end guards are constructed with a built-in heavy duty design and radius ends to keep traffic away from critical rack supports.
Product Features
Omega pallet rack guards are 6″ x 42″ and set include right and and left hand guards
Heavy duty design with 10″ radius ends to keep traffic away from critical rack supports
Protects against both front and side heavy duty impacts
Attractive, highly visible OSHA-approved – Omega traffic safety yellow finish.
All hardware included (5/8” x 4 3/4” floor anchors)
More durable and cost-effective when compared with structural options
Easy installation and easy to replace if damaged
Custom applications and colors available
Floor Guide Rails & Angles
Constructed with built-in heavy duty design, floor guide rails and angles keep traffic away from critical rack supports or other vulnerable areas.
Product Features
Floor Angle with Heavy Duty thick steel angle to keep traffic away from critical rack supports or machinery.
Will cut to size – available in any length.
Attractive, highly visible OSHA-approved – Omega Traffic Safety Yellow finish.
All hardware is included (5/8″ x 5″ Floor Anchors).
Custom applications and colors available.
Constructed with built-in heavy duty design, floor guide rails and angles keep traffic away from critical rack supports or other vulnerable areas.
Product Features
Floor Angle with Heavy Duty thick steel angle to keep traffic away from critical rack supports or machinery.
Will cut to size – available in any length.
Attractive, highly visible OSHA-approved – Omega Traffic Safety Yellow finish.
All hardware is included (5/8″ x 5″ Floor Anchors).
Custom applications and colors available.
Door Track Guards
Omega Track Shield offers specialized overhead door track guard protection against impacts as a result of forklift operations and other heavy duty equipment.
Product Features
Provides maximum track defense without interfering normal overhead door operations
Easily installed
Wall or floor attachment options available
Protection against front and side heavy duty operation's impacts
Easily replaceable if damage occurs
OSHA approved color scheme for higher visibility in both light and dark
More durable and cost-effective than conventional pipes and embedded concrete bollards
Omega Track Shield offers specialized overhead door track guard protection against impacts as a result of forklift operations and other heavy duty equipment.
Product Features
Provides maximum track defense without interfering normal overhead door operations
Easily installed
Wall or floor attachment options available
Protection against front and side heavy duty operation's impacts
Easily replaceable if damage occurs
OSHA approved color scheme for higher visibility in both light and dark
More durable and cost-effective than conventional pipes and embedded concrete bollards
Corner Guards
Heavy duty corner guards provide maximum corner protection from forklift impact and damage.
Product Features
Protect corners from forklift impact and damage
Provides maximum corner protection
Anchors to the floor for easy installation
Heavy-duty, low profile design to protect against front and side forklift impacts
More durable and cost-effective than conventional pipes and embedded concrete bollards
Easy to replace, if damaged by a forklift
Attractive, highly visible Omega traffic safety yellow finish
Floor anchors (5/8″ x 5″) included
Heavy duty corner guards provide maximum corner protection from forklift impact and damage.
Product Features
Protect corners from forklift impact and damage
Provides maximum corner protection
Anchors to the floor for easy installation
Heavy-duty, low profile design to protect against front and side forklift impacts
More durable and cost-effective than conventional pipes and embedded concrete bollards
Easy to replace, if damaged by a forklift
Attractive, highly visible Omega traffic safety yellow finish
Floor anchors (5/8″ x 5″) included
Pedestrian Barriers
Steel pipe handrails and safety handrails are designed from pipe rails and structural tubing, constructed from heavy gauge steel to meet OSHA fall-protection requirements.
Handrail System Features
Omega's handrail systems utilize modular components, meaning you can choose and customize parts to set up the exact single post handrails system you need
OSHA Style and I.B.C. Style Handrails are available in both “Round Pipe" and “Square Tube" designs for any industrial railing or commercial metal hand rails needs
Swing Gates, Sliding Gates & Kick Plates available
Attractive, highly visible Omega Traffic Safety Yellow finish.
Easy shipping and installation
Industrial Self Closing Safety Gates
Self closing swing gates provide a controlled access solution for industrial environments. These gates serve as a barrier to hazardous areas and restricted machinery. Safety gates also secure potential fall hazards such as ladder and stairway openings.
Safety Gate Features
Utilizing a spring loaded mechanism, safety gates close automatically after users pass through, ensuring that all areas remain accessible yet restricted to authorized personnel only
Attractive, highly visible Omega traffic safety yellow finish
Options include single and double width gates providing access to a wide range of openings
Safety gates are quick and easy to install
Safety gates can be cut on-site accommodating custom widths as needed
Safety gates are designed to be universal, with the ability to flexibly fit a variety of surfaces, both round and square
Custom applications and colors available
Engineered Systems
The exclusive stair design is based on the concept of a parallelogram to provide vertical adjustability that can eliminate costly mistakes from mismeasurement, change in floor heights during construction, or uneven floors. Once you set the top and bottom treads to the prescribed rise, the rest of the trends fall into a uniform rise and run.
Request a quote.
Crossover stairways provide secure a pathway over various obstacles or hazards, creating a safe environment for any employees or contractors accessing the your facility. The crossover stairway system eliminates the potential risk of navigating hazardous obstructions.
Request a quote.
Sometimes space considerations require a ladder system for to access areas where stair systems are not practical. Omega ladder systems are industrial grade, stable and secure, with a landing platform and sturdy handrails allowing staff to safely use the ladder at height.
Request a quote.
A mezzanine is an intermediate level or platform that can be installed within an existing facility, effectively creating additional floor space. Mezzanines are a perfect solution for businesses that need to expand their storage or office space without investing in a complete relocation or a new building.
Mezzanine Advantages
Increased Storage Space: A mezzanine can effectively double or even triple your available storage space, depending on the height of your warehouse.
Cost-Effective Expansion: Installing a mezzanine is significantly more affordable than constructing a new building or moving to a larger facility.
Customizable Design: Mezzanines can be custom-designed to fit your specific storage and space requirements. From the placement of stairs and handrails to choosing the floor decking material, you have complete control over the design of your mezzanine.
Improved Workflow: By adding a mezzanine, you can improve the overall layout and workflow of your warehouse. This can lead to increased productivity, better organization, and a safer work environment.
Flexibility to Adapt to Future Needs: Mezzanines are a flexible solution that can easily be adapted as your business grows and changes. If your storage needs change, a mezzanine can be dismantled and reconfigured to meet your new requirements.
Easy Installation: The installation of a mezzanine is relatively quick and easy, with minimal disruption to your warehouse operations. This means you can have your new space up and running in no time.
In addition to Omega's standard stock of safety products, we also provide custom safety barriers and guardrail products for your convenience. Our customized product offerings include rails, posts, guards, and other high-quality components to meet your demands.
CUSTOMIZED SAFETY SOLUTIONS
Custom safety barrier rails built to your exact safety specifications reduce workplace injuries by offering your workers protection against machinery, moving vehicles and other in-plant dangers that are tailored to your application. Custom safety barrier rails are constructed with your worker's absolute safety in mind.
SAFETY BARRIER COMPONENTS
The safety barrier or guardrail you choose is only as good as the components you use to install and secure it. By selecting Omega Industrial's safety barrier components, you are guaranteeing the compatibility of your safety barrier both inside and out. From bolts and clamps to base plates and brackets, we guarantee the stability, reliability and security provided by the proper use of our safety barrier components.
Reqest a Quote