CONTACT INFO
CONTENT
COMPANY OVERVIEW
Demilec spray foam insulation and coatings make commercial, industrial, residential, and agricultural buildings more energy efficient by providing high R-values, utilizing some of the highest recycled and renewable content commercially available, and sealing areas to create barriers against outside air, moisture, vapor, and noise pollutants.
ALL PRODUCTS
{{this.show}} {{this.hide}} Closed Cell Spray Foam Insulation
Spray Foam Insulation - Heatlok HFO Pro
Superior Yield and Industry Leading R-Value
Heatlok HFO Pro, with an R-value of 7.4 at 1 inch, is designed as a continuous insulation solution with an ultra-low global warming potential blowing agent. Tested and certified as an air, thermal, water, and vapor barrier.
Heatlok HFO Pro leverages Honeywell's Solstice® Liquid Blowing Agent technology, which has a GWP of 1, 99.9% lower than traditional blowing agents. In compliance with the Montreal Protocol designed to lower the use of global warming potential gasses.
Spray Foam Insulation - Heatlok® HFO High Lift
Spray up to an R-49 in a single pass!
Heatlok HFO High Lift, Demilec's first product to leverage ultra-low Global Warming Potential blowing agent, combines an R-value of 7.5 with a 6.5" lift to achieve an R-49 in a single pass. Spray IRC Ceiling insulation code in less time than ever before! Heatlok HFO High Lift leverages Honeywell's Solstice® Liquid Blowing Agent technology, which has a GWP of 1, 99.9% lower than traditional blowing agents. In compliance with the Montreal Protocol designed to lower the use of global warming potential gasses.
Technical Library
Spray Foam Insulation - Heatlok® XT
High Performance, Versatility, and Sustainability
Engineered with the environment in mind, high-yield Heatlok® XT incorporates >20% recycled plastic and renewable oils to create a high performing, closed-cell spray foam insulation. Heatlok can be used in commercial and residential construction, on the interior and exterior, to create a specially engineered building envelope providing an air barrier, vapor barrier, insulation, and drain plane in one application. Heatlok is designed to exceed future sustainability goals by giving building professionals an opportunity to gain up to 10 LEED points, while also providing a low flame spread (per ASTM E-84).
Technical Library
Spray Foam Insulation - High Density SPF
Heatlok High Density is a two component rigid polyurethane spray foam system. Specially formulated using recycled plastic and renewable soya oil, it contains zero ozone depleting chemicals.
The B-233 has impressive strength of 40psi, with a SPF system that has a smooth surface, making it acceptable to walk upon. The environmentally conscious product meets the potential requirements of the Montreal Protocol.
The B-509 range has been specially designed to perform in agricultural buildings such as barns and stables.
{{this.show}} {{this.hide}} Open Cell Spray Foam Insulation
Spray Foam Insulation - SEALECTION® 500
Easy Installation, Long-term Efficiency
This environmentally conscious insulation delivers superior performance and value. Its unique formula and seamless installation provide an efficient, building envelope that maximizes energy savings. Sealection 500 is a spray-applied insulation, which once applied, expands in place, without CFCs, HCFCs, or ozone-depleting chemicals. Unlike traditional fiberglass insulation, Sealection 500 will maintain its performance; time and temperature have no effect on the spray foam insulation's R-value of 3.81 at 1 inch. The product retains its shape over time, and doesn't settle or compact.
Technical Library
Spray Foam Insulation - Demilec APX®
A New Standard for Fire Safety - Meet the next generation of open-cell spray foam. Demilec APX 1.2 exceeds the stringent fire-test requirements from the International Building Code. No ignition barrier needed in attics and crawl spaces. Demilec APX has an R-value of 3.7 at 1 inch. In case of a fire, once the flame is removed, the insulation will not propagate a flame. This superior fire performance eliminates the need for additional protective materials and provides a new standard for fire safety.
Technical Library
Spray Foam Insulation - Agribalance®
Innovative Technology Promoting a Green Future
Agribalance merges our high-performing, open-cell spray foam insulation with natural, renewable oils. This high R-value of 4.45 at 1 inch, insulation expands to seal cracks, gaps, and voids in attics, walls, crawl spaces, and ceilings. Agribalance improves energy efficiency by reducing air leakage and controlling moisture intrusion and outside contaminants such as dust, dirt and allergens. Agribalance is used in order to maximize R value in a confined cavity when compared to other open cell materials.
Technical Library
Pour-in-Place Foam - SEALECTION® PIP
Seal Every Crack and Crevice in Existing Walls
Sealection® Pour-In-Place (PIP) is a slow rising, one-half pound density, open-cell foam insulation product used for insulating existing walls, ceilings, and floor components. This chemical formulation has an R-value of 3.43 at 1 inch, and is specifically designed to be injected through a series of holes drilled in walls and ceiling surfaces without causing damage to the surface anchoring system. Injection applications may occur on the exterior or interior of wall systems, and the procedure is very similar regardless of which side of the wall the application occurs. Sealection PIP is injected as a liquid which flows through the cavity and slowly expands in place; therefore it can be a very effective option for existing wall applications.
Technical Library
{{this.show}} {{this.hide}} Air Barrier System
Air Barrier System - Heatlok® ABS
One Source for a Complete Air Barrier System
Heatlok ABS is a self-adhered air/vapor barrier membrane for walls composed of SBS modified bitumen and a tri-laminate woven polyethylene facer. It is also used as masonry and through-wall flashing membrane as well as waterproofing membrane at openings and transitions. Demilec provides Heatlok ABS membranes that perfectly match with multiple Heatlok spray foam insulations to give you a single source for insulation and air barrier materials.
Technical Library
{{this.show}} {{this.hide}} Intumescent Coatings
Intumescent Coatings - Blazelok™
Non-Toxic Fire Protective Coatings over Spray Foam Insulation
Intumescent coatings are non-flammable paint, which starve a fire of oxygen from reaching the spray foam insulation. Intumescent coatings are non-toxic, drain-safe, non-fuming coatings designed to be used in walls, attics, and crawlspaces with Demilec's various spray foam insulation products. Demilec has completed NFPA 286 testing with Blazelok TBX and has been approved as an interior finish system in accordance with the IRC and IBC, and omits the code's prescriptive thermal barrier requirement. In addition, our intumescent coatings meet LEED, AQMD, and EPA VOC requirements.
Technical Library
{{this.show}} {{this.hide}} Polyurea Coatings
Polyurea Coatings - Maxguard®
Our Maxguard® range of elastomeric polyurea coatings bring real versatility to your application - with durability, flexibility, and chemical resistance.
Apply coatings in any temperature and across vertical, horizontal, or angled surfaces. Use on virtually any contour to provide a monolithic containment barrier. The range brings a solution for many substrates including wood, glass, concrete, metal, fiberglass, PVC, and geotextile. All available in multiple colors.
Advanced flexibility and elongation properties also compensate for substrate cracking and movement. While coatings protect common materials from weather, corrosion, and chemical exposure.
Technical Library
{{this.show}} {{this.hide}} Building Professionals Resources
Demilec Architect Services
Demilec Technical Library
Our goal is to provide you with the best and most accurate information available. If there is any information you need but are unable to locate, please contact our engineering department and we will do all we can to help provide you with what you need.
{{this.show}} {{this.hide}} Project Gallery
Last Update: 2019-12-24


