Modern Gas and Wood Fireplaces

CONTACT INFO

30 Log Bridge Rd.
Bldg 300, Unit 303
Middleton, MA 01949
Fax: 781-324-8384
Continuing Education Logo

USA reps       Canadian reps      

COMPANY OVERVIEW

At European Home beautiful design drives everything we do. We design, manufacture and distribute the highest quality modern fireplaces in the world. However, our attention to design doesn't stop there. From the way our warehouse is organized to the way we talk to and interact with customers, dealers, builders and architects - every detail is considered completely.

In addition to manufacturing a line of contemporary indoor and outdoor linear gas fireplaces we also distribute high-end hearth products from around the world. Our brands currently include Element4 (Netherlands), Focus Fires (France) and Gavin Scott Design (UK). When something is designed with integrity, you know it right away.

ALL PRODUCTS

{{this.show}} {{this.hide}} Inspiration Gallery

{{this.show}} {{this.hide}} Direct Vent Gas Fireplaces

Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Sky T - Vertical See Through

The Sky T, vertical gas fireplace, comes in at a stunning five feet tall. Tall flickering flames and a see-through design create an intriguing architectural feature and will bring head-turning drama to any home or commercial space.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Lucius 140 - Room Divider

The Lucius 140 Room Divider is a stunning, frameless peninsula fireplace. Featuring full glass on three sides, the Lucius 140 Room Divider makes a beautiful statement in any home.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Trisore 140 - Three-Sided Glass

A three-sided, or bay-style fireplace, the Trisore 140 features a frameless built-in design with glass on three sides for a fresh, modern look.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Bidore 140 Double-Sided Corner

A stunning linear right or left corner fireplace, the Bidore 140 features clean lines and elegant design. This built-in fireplace features a thoroughly modern and completely trimless finish.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Modore 140 - Built-In

The Modore 140 is a direct vent fireplace with a 55" wide viewing area and a sleek design which allows the installation to have a thoroughly modern and completely trimless finish.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Trisore 100H - Three-Sided Glass

An impressive three-sided modern gas fireplace, the Trisore 100H gives you a gas fire similar to a traditional fireplace. Its height gives you a great view of the flames on the warm, glowing log set.

This built-in fireplace allows for your installation to have a thoroughly modern and completely trimless finish. Moreover, it features double burner technology which allows you to easily adjust the flame depth and height all via remote control.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Tenore 240 - See-Through

The Tenore 240 offers all the beauty of the Modore 240, with a see-through design. Same clean lines, same beautiful proportions, and the same dramatic size - 95" wide (7' 9"). Whether it's residential or commercial, this modern gas fireplace will bring warmth and drama to any space.

The Tenore also utilizes multi-burner technology, which allows you to have one or multiple burners ignited so you can fully dial-in the perfect flame height and temperature, all via remote control.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Lucius 100 - Peninsula

The Lucius 100 is a stunning, frameless peninsula fireplace. Featuring full glass on three sides, the Lucius 100 makes a beautiful statement in any home.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Modore 75H

Less is more. The Modore 75H takes what is aesthetically beautiful about more traditional hearth products, stacked logs and tall flames, and ups the ante with clean lines and a bold, sophisticated modern style.

Now introducing anti-reflective glass. Standard on this model, our anti-reflective glass is nearly invisible to they eye. This allows for a truly un-obstructed view of your fire and logs.r technology. Easily adjust the flame depth and height '- or turn off one burner to reduce heat or conserve energy '- all via remote control.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Bidore 95 - Double-Sided Corner

A stunning, frameless, linear right or left corner fireplace, the Bidore 95 features a clean contemporary design. All glass corners allow an unobstructed view of this modern gas fireplace.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Bioptica- See-Through

A frameless see-through gas fireplace, the Bioptica is a true reflection of Element4's passion for sleek lines and contemporary styling combined with innovation. This built-in fireplace allows for your installation to have a thoroughly modern and completely trimless finish.

With advanced burner technology you can easily adjust the flame height and room temperature all via remote control.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Tenore 100 - See-Through

All the stunning drama with exactly the right fit. This built-in two sided fireplace allows for your installation to have a thoroughly modern and completely trimless finish.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Modore 185 - Frameless

Dramatically cozy. Whether you're looking to turn heads or simply turn in with a good book the Modore 185, at a breathtaking 6 feet wide, is the perfect focal point for your space.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Tenore 140

The Lucius 140 Tunnel is a striking see-through fireplace. This built-in fireplace allows for your installation to have a thoroughly modern and completely trimless finish.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Modore 100H - Built-In

The Modore 100H is a frameless, built-in single-sided gas fireplace with a tall opening. As with a traditional fireplace, the Modore's height gives you a great view of the impressive flames on the warm, glowing log set. Whether you want a clean contemporary finish or a more traditional hearth, this fireplace provides the flexibility for a multitude of different styles.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Modore 240 Linear

The Modore 240 is a dramatic 95″ (7′ 9″) wide linear fireplace. Its sleek elegance and dramatic size provides a great focal point for substantial homes and commercial projects.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Modore 95 Single-Sided

A frameless, direct vent fireplace ideal for smaller spaces, the Modore 95 features exceptionally clean lines.

The Modore 95 comes standard with all MKII features such as designer trim, improved tube-style burners, and the E-Save Control System which can save up to 45% on fuel consumption.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Optica - Built-In

A frameless, built-in direct vent gas fireplace ideal for smaller spaces. The Optica features a traditional-sized opening with bold, trimless lines.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Sky - Vertical Built-In

This vertical gas fireplace reinvents the idea of modern fireplace design and instantly provides a stunning focal point in any space. Adjust the flame height and the intensity - all at the touch of a button.
Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Trisore 95 Three-Sided Glass

The Trisore 95 is a stunning three-sided fireplace with clean, glass on glass, corners and a beautiful robust flame pattern. This bay style fireplace allows for your installation to have a modern and completely trimless finish so your focus stays on the flickering flames and off of the appliance itself

Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Summum 100 F

The Summum gas fireplace series comes standard with the Real Flame Burner System. This innovative burner solution creates the most realistic flame patterns available today as the burners are specially designed to wrap your flames around a detailed log set, just as you would see in a real wood-burning fire.

Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Summum 100 3/S

With an expansive viewable opening of 39" wide by 21" tall and a 3 sided configuration, very little stands between the most perfect fire and your favorite lounge chair. The Summum gas fireplace series comes standard with the Real Flame Burner System. This innovative burner solution creates the most realistic flame patterns available today as the burners are specially designed to wrap your flames around a detailed log set, just as you would see in a real wood-burning fire.

Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Summum 100 C (Left and Right Corners Available)

The bigger sibling to the 70 C model, this corner gas fireplace produces lively, robust flames on finely crafted ceramic logs. The Summum gas fireplace series comes standard with the Real Flame Burner System. This innovative burner solution creates the most realistic flame patterns available today as the burners are specially designed to wrap your flames around a detailed log set, just as you would see in a real wood-burning fire.

Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Summum 70 3/S

A modern 3 sided gas fireplace designed for more intimately sized spaces. The Summum 70 3/S is highly efficient and features optional app control and the world's most natural gas flames. What's not to love?

Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Summum 70 C (Left and Right Corners Available)

Understated and elegant. Don't be fooled by its modest size. The Summum 70 C, corner style, gas fireplace is big on style and innovative design features. This highly efficient direct-vent fireplace will bring warmth and a calming sense of intrigue to your home for years to come.

Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Summum 70 F

The Summum gas fireplace series comes standard with the Real Flame Burner System. This innovative burner solution creates the most realistic flame patterns available today as the burners are specially designed to wrap your flames around a detailed log set, just as you would see in a real wood-burning fire.

Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Modore 240H

Just as wide as the original Modore 240 (nearly 8'), the Modore 240H features a much taller opening (21") for one of the largest and boldest fireplaces we've ever designed. The Modore 240H features thick designer trim and a multi-burner system which creates a highly adjustable and robust flame, every time.


Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Bidore 240H (Left and Right Corners Available)

The Bidore 240H, tall opening corner fireplace, has a clean and elegant design with a completely frameless finish. The Bidore 240H features thick designer trim and a multi-burner system which creates a highly adjustable and robust flame, every time.

Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Lucius 240H

Nearly 8' wide and featuring a tall, nearly 22″, viewable opening, this peninsula style fireplace is the perfect combination of form and function. Beautiful, efficient, and an ingenious architectural element to divide large spaces.

Modern Gas Fireplace by Element4 image

Modern Gas Fireplace by Element4 - Tenore 240H

Sometimes you just need to make a statement. Featuring a huge viewable opening and robust flames, the Tenore 240H, double sided gas fireplace, is one of the largest see-through fires available on the market today.

{{this.show}} {{this.hide}} Vent Free Gas Fireplaces

Modern Gas Fireplace by European Home image

Modern Gas Fireplace by European Home - H Series - Single-Sided Linear

This natural gas linear fireplace features a contemporary, trimless, open front style and is designed with simplicity in mind. With vent-free technology you have multiple benefits including ease of installation as well as a greater flexibility in fireplace location all while delivering fuel efficiency ratings near 99%.

The H Series modern linear gas fireplace is available in three lengths: 42″, 60″, and 72″.


H Series gas fireplaces are manufactured in the U.S.A.

Modern Gas Fireplace by European Home image

Modern Gas Fireplace by European Home - H Series - Two-Style Linear (Corner)

This modern corner, two-sided fireplace features a contemporary, trimless, open front style. With a vent-free, natural gas burner you have multiple benefits including ease of installation, greater flexibility in fireplace location and an impressive efficiency rating at 99%.

The H Series is available in three lengths: 42″, 60″, and 72″.


H Series gas fireplaces are manufactured in the U.S.A.

Modern Gas Fireplace by European Home image

Modern Gas Fireplace by European Home - H Series - Three-Sided Linear

This three-sided modern gas fireplace features a contemporary, trimless, open front style. With vent-free technology you have multiple benefits including ease of installation, greater flexibility in fireplace location and an impressive 99% efficiency rating.

The H Series is available in three lengths: 42″, 60″, and 72″.


H Series gas fireplaces are manufactured in the U.S.A.

Modern Gas Fireplace by European Home image

Modern Gas Fireplace by European Home - H Series - See-Through Linear

This modern see-through gas fireplace features a contemporary, trimless, open front style. With vent-free technology you have multiple benefits including ease of installation, greater flexibility in fireplace location and an impressive efficiency rating at 99%.

The H Series is available in three lengths: 42″, 60″, and 72″.


H Series gas fireplaces are manufactured in the U.S.A.

H Series Peninsula Vent-Free Gas Fireplace image

H Series Peninsula Vent-Free Gas Fireplace

The H Series ventless peninsula-style gas fireplace is everything you are looking for and more. Open-faced fireplace. Check. 3-sided style with cantilevered top. Check. Beautiful fire media options. 99% efficiency rating. Zero clearance with vent-free installation, saving money and almost eliminating architectural restrictions. Modern frameless finish. And finally, a robust and adjustable flame that will bring warmth and allure to any space. Check. Mate.

The H Series modern linear gas fireplace is available in three lengths: 42″, 60″, and 72″. (60" model pictured above.)


H Series gas fireplaces are manufactured in the U.S.A.

Modern Gas Fireplace by European Home image

Modern Gas Fireplace by European Home - G Series - Vented and Vent Free

The G Series linear NG burner - dual listed, vented and vent free.

Looking for a custom design? The G Series linear gas burner provides you with a simple way to achieve the look of a custom fireplace but with the simplicity of an approved dual listed vented and vent free NG burner. This burner is used in an existing fireplace or in custom built fireplaces.

G Series burners are available in 3 sizes (42″, 60″ and 72″) as drop-in customizable units or with the optional cover (as seen the Accessories section below). The optional cover is useful for floor level installation as it hides away the controls and burner parts to give a clean, modern look.
Modern Gas Fireplace by Gavin Scott image

Modern Gas Fireplace by Gavin Scott - Vision - Vent Free

The Vision ventless fireplace features tall, robust flames and an elegant, glass-less front. All you are left with are clean modern lines, finely crafted material, and the perfect stage for your flames to dance upon.

Designed by Gavin Scott Design of the UK, the Vision is a minimalist hole-in-the-wall style fireplace. A bed of beach stones adds a feeling of organic texture and helps to create beautiful flame patterns.

Make it your own. Choose from a multitude of of interior styles including: stainless steel, blue, black and white. Optional surrounds can frame and accentuate your flames. Choose from brushed stainless steel or concrete. Concrete surrounds are available in a wide variety of colors.

Manufactured in the U.S.A.
Modern Gas Log Set Alternative by Gavin Scott image

Modern Gas Log Set Alternative by Gavin Scott - Gas Stones - Vent Free

For use in a wood burning fireplace - these gas stones eliminate the "log" look of traditional gas log sets and fireplace inserts. Clean, contemporary and thoroughly modern. If you're looking for a modern alternative to gas log inserts, Gas Stones is an elegant option. This minimalist design will provide you with robust flames and a calming, uncluttered presence in your fireplace.

Beautiful beach stones crafted from fireproof ceramic sit atop a ceramic cover (steel cover for 30″ model) concealing gas burner and controls. The cover is available in white (24″ model only) and black. The remote control comes standard.

Gas Stones vent-free burners are natural gas only and come in 24″ and 30″ options.

{{this.show}} {{this.hide}} Natural Vent Gas Fireplaces

Modern Gas Fireplace by Gavin Scott image

Modern Gas Fireplace by Gavin Scott - Vision - Natural Vent

The Vision natural vent fireplace features tall, robust flames and an elegant, glass-less front. What you are left with are clean, modern lines, finely crafted material, and the perfect stage for your flames to dance upon.

Designed by Gavin Scott Design of the UK, the Vision is a minimalist hole-in-the-wall style fireplace. A bed of beach stones adds a feeling of organic texture and helps to create beautiful flame patterns.

Make it your own. Choose from a multitude of of interior styles including: stainless steel, blue, black and white. Optional surrounds can frame and accentuate your flames. Choose from brushed stainless steel or concrete. Concrete surrounds are available in a wide variety of colors.

Manufactured in the U.S.A.
Modern Gas Log Set Alternative by Gavin Scott image

Modern Gas Log Set Alternative by Gavin Scott - Gas Stones - Natural Vent

For use in a wood burning fireplace, these gas stones eliminate the "log" look of traditional gas log sets and fireplace inserts. Clean, contemporary and thoroughly modern. If you're looking for a modern alternative to gas logs, Gas Stones is it. This minimalist design will provide you with a calming, uncluttered presence in your fireplace.

Beautiful beach stones crafted from fireproof ceramic sit atop a ceramic cover (steel cover for 30″ model) concealing gas burner and controls. The cover is available in white (24″ model only) and black. The remote control comes standard.

Gas Stones vented burners are available in natural gas or propane and come in 24″ and 30″ options.

{{this.show}} {{this.hide}} Outdoor Vent Free Gas Fireplaces

Modern Outdoor Gas Fireplace by European Home  image

Modern Outdoor Gas Fireplace by European Home - J Series - Glass Free

A contemporary single-sided gas fireplace that adds warmth and tantalizing allure to your outdoor living space. The stainless steel, trimless aesthetic is simple, clean and timelessly modern.

This entire line of outdoor fireplaces are vent-free, which eliminates the need for venting and vent termination and offers greater flexibility for your outdoor patio design.

The J Series is glass-free and features a set-back burner. Also please check out the see-through and corner style versions of this outdoor gas fireplace.

J Series outdoor fireplace has a viewable opening of 60″ wide by 17.5″ tall.

Made in the USA
Modern Outdoor Gas Fireplace by European Home  image

Modern Outdoor Gas Fireplace by European Home - J Series Corner

There is nothing wrong with a classic. And the back patio fire-pit is about as classic as you get. However, for those looking for a modern outdoor gas fireplace a few things must be considered:
  • Clean lines: this means no bulky trim or glass screens to get in your way.
  • Style: are you looking for a single-sided, see-through, or this contemporary corner style fireplace? In all instances, the J Series has you covered.
  • Material: built to last in the elements, the J Series line of outdoor modern fireplaces are constructed out of thick gage stainless steel.

In addition, the J Series outdoor fireplace is vent-free, which eliminates the need for venting and vent termination and offers greater flexibility for your outdoor patio design.

There's nothing wrong with a classic. In many ways, the J Series outdoor fireplace is the new American classic.

J Series outdoor fireplace has a viewable opening of 62.5″ wide by 17.5″ tall.

Made in the USA
Modern Outdoor Gas Fireplace by European Home  image

Modern Outdoor Gas Fireplace by European Home - J Serieis See-Through

There is nothing wrong with a classic. And the back patio fire-pit is about as classic as you get. However, for those looking for a modern outdoor gas fireplace a few things must be considered:
  • Clean lines: this means no bulky trim or glass screens to get in your way.
  • Style: are you looking for a single-sided, corner style, or this stunning see-through fireplace? In all instances, the J Series has you covered.
  • Material: built to last in the elements, the J Series line of outdoor modern fireplaces are constructed out of thick gage stainless steel.

In addition, the J Series outdoor fireplace is vent-free, which eliminates the need for venting and vent termination and offers greater flexibility for your outdoor patio design.

There's nothing wrong with a classic. In many ways, the J Series see-through fireplace is the new American classic.

J Series outdoor fireplace has a viewable opening of 60″ wide by 17.5″ tall.

Made in the USA
Modern Outdoor Gas Fireplace by European Home image

Modern Outdoor Gas Fireplace by European Home - J Series M2 See-Through

Light up the night! This sophisticated outdoor gas fireplace features LED interior lights and a robust linear flame. It's the perfect accompaniment to a chic outdoor cocktail party or a simple and cozy fire with family and friends. No collecting wood or minding the fire, simply use the remote controls to ignite your flames, the multi-colored LED light display and enjoy the warmth and ambiance this outdoor gas fireplace provides.

  • The J Series M2 see-through outdoor gas fireplace is completely
    vent-free, offering you a greater flexibility for your outdoor patio design.
  • Made of durable and weather resistant stainless steel for years of well-crafted beauty.
  • Featuring a viewable opening of 60″ wide by 17-1/2″ tall.
  • Controlled via a remote control and/or a wall switch.


Modern Outdoor Gas Fireplace by European Home image

Modern Outdoor Gas Fireplace by European Home - J Series M2 Single Sided

Light up the night! This sophisticated outdoor gas fireplace features LED interior lights and a robust linear flame. It's the perfect accompaniment to a chic outdoor cocktail party or a simple and cozy fire with family and friends. No collecting wood or minding the fire, simply use the remote controls to ignite your flames, the multi-colored LED light display and enjoy the warmth and ambiance this outdoor gas fireplace provides.

  • Made of durable and weather resistant stainless steel for years of well-crafted beauty.
  • Glass-free design, so nothing comes between you and your flames.
  • Featuring a viewable opening of 60″ wide by 17-1/2″ tall.
  • Controlled via a remote control and/or a wall switch.


{{this.show}} {{this.hide}} Outdoor Wood-Burning Fireplaces

Outdoor Wood-Burning Fireplaces by Focus Fires image

Outdoor Wood-Burning Fireplaces by Focus Fires - Gyrofocus

Designed in 1968 by Dominique Imbert, this award winning fireplace has become revolutionary for its technical design and groundbreaking style. The modern clean finish of this hanging fireplace will complete any outdoor space.

The Gyrofocus is produced by Focus Fires, the award winning fireplace manufacturer from France, and is imported and distributed by European Home for installations in North America.
Outdoor Wood-Burning Fireplaces by Focus Fires image

Outdoor Wood-Burning Fireplaces by Focus Fires - Bathyscafocus

This round compact fireplace is serene and discreet, pivoting 360 degrees so the warmth radiates in every direction. The open front of the wood-burner gives a wide view of the vivacious flames for a truly showstopping patio fireplace..

With Focus' new Augmented Reality App, you can easily see how this unit looks in any space in your home. You can download this app at the Google Play Store or the Apple App Store.
Outdoor Wood-Burning Fireplaces by Focus Fires image

Outdoor Wood-Burning Fireplaces by Focus Fires - Emifocus

Perfect for a small patio, the Emifocus can be enjoyed outdoors too! Even if space is limited, this floating fireplace can fit almost anywhere. The wall-mounted, spherical design of the fireplace and smooth finish will bring a modern look to your outdoor living area..

Similar to the indoor version, this model's elegant yet discreet form, heat efficiency and easy installation combine to create an intimate and warm atmosphere wherever you choose.
Outdoor Wood-Burning Fireplaces by Focus Fires image

Outdoor Wood-Burning Fireplaces by Focus Fires - Ergofocus

The pure and elegant shape of the Ergofocus will bring beauty and warmth to any outdoor space. Not only is this floating fireplace perfectly proportioned, but also maximizes heat efficiency. The graceful flue is built to measure for the space. The blend of function and form makes the Ergofocus one of the most popular of Focus' suspended models.
Outdoor Wood-Burning Fireplaces by Focus Fires image

Outdoor Wood-Burning Fireplaces by Focus Fires - Paxfocus

The classy and space-saving design of the Paxfocus outdoor fireplace is a perfect fit for any patio. The wood-burning, natural vent hearth allows warmth to be radiated throughout your space. With clean lines, and a modern finish this fireplace adds not only function, but beautiful aesthetics to your patio too.

{{this.show}} {{this.hide}} Natural Vent Wood Fireplaces by Focus

Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Gyrofocus- Central, Suspended, Rotating Fireplace

This seminal design, created by Dominique Imbert in 1968, was the first suspended, 360 degrees pivoting fireplace. It was revolutionary as much for its technical design as its groundbreaking style. Its ease of installation and heat efficiency have also contributed to make this fireplace the signature model and symbol of Focus.<
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Agorafocus 850 - 360° Suspended Fireplace

Considerably larger than the model that inspired it, it is better suited to larger rooms or spaces with higher ceilings. Its more generous dimensions are enclosed in heat-resistant pyroceramic glass doors, offering a view of the fire from every corner of the room.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Bathyscafocus - Central, Suspended, Rotating Fireplace

With a nod towards the sea, this round, compact fireplace has a serene, understated and warm presence. The fireplace rotates 360 degrees so the fire can be turned to create drama and ambiance in any corner of the room.

The Bathyscafocus, more a reward than a fireplace, is a perfect balance between style and technology.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Paxfocus - Wall Mounted Fireplace

The wall mounted version of the suspended Ergofocus, this classy and space-saving design beat international competitors to gain a contract in Japan for installation in 301 apartments in a luxury residential building.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Filiofocus Central Fireplace, Glassed

The glass-panel fixed-hood Filiofocus comes in two versions: version 2000 and version 1600. This model has curved heat-resistant glass panels.

The refined and original Filiofocus was awarded the Gold Medal for Design at the Batimat trade exhibition in Paris, and the Silver Medal for design in Stuttgart.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Agorafocus 630 - Central Glass Fireplace

A discreet best-seller, this cleverly crafted model can be suspended so that its direction is adjustable, or it can be fixed on a base. It is designed with a glass-panelled fireguard so the fire can be viewed from all sides.

Taking up little space with a diameter of 24-3/4″, this subtle fireplace gracefully gives a 360 degrees luminous focus to a room. Easy installation and maintenance (ash can be easily removed) and exceptional heat output match the model's aesthetic achievements.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Emifocus Open - Wall Mounted Fireplace

For interiors where size is an issue, the sober simplicity of the smooth, spherical emifocus makes a strong impression in a small space.

The wall version of the free-standing Bathyscafocus, this model's elegant yet discreet form, heat efficiency and easy installation combine to create an intimate and warm atmosphere in a range of different settings, from mountain ski chalets to city studios.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Ergofocus - Suspended, Open Faced Fireplace

'Why should fire be fixed to the ground?' asks Dominique Imbert. 'I wanted my fireplaces to hang from the sky.'

This suspended and pivoting model is a response to this wish. Its pure, elegant shape is not only perfectly proportioned, but maximizes heat efficiency. The graceful flue is built to measure for the space. The blend of function and form makes the Ergofocus one of the most popular of Focus' suspended models.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Filofocus Mural - Curved Glass Fireplace

The pure lines of the hood emphasized by the curved fire basin allow this self-supporting wall model to effortlessly grace many types of interiors.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Heterofocus 1400 - Sculptural Stove

Sculpted in raw, polished steel with visible welding seams, each Heterofocus is numbered and signed.

These unique fireplaces offer exceptional heat output, embodying Focus' aspiration to merge art, craftsmanship and innovation without compromising technical efficiency.

Please note: fire opening can be configured on either the left or the right side of the unit.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Meijifocus - 360° Glass Fireplace

This model can be installed directly on the floor, mounted on a base of black steel or masonry, or placed at the edge of a split level. With its sliding glass panels, the Meijifocus allows the fire to be viewed in complete security, bringing it within reach of our living spaces. The style evokes the clean open spaces of Japanese interiors.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Mezzofocus - Circular Glass + Steel Fireplace

Pride of place goes to the elegant Mezzofocus: its strong personality makes it the center of attention. The ultimate focal point of any setting, whether contemporary or rustic, this model invites conviviality.

This highly symmetrical unit embodies a harmonious domestic space where a concave hood acts as roof over a warm, safe interior.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Neofocus - Linear Wood Fireplace

The Neofocus widens the horizon of fire, letting the flames seek their liberty.

This fireplace's talent lies in enlivening the flatness of a wall. Available in two sizes (60″ and 70″) this linear wood burning fireplace combines timeless flames with sleek, modern lines.
Modern Wood Fireplace by Focus Fires image

Modern Wood Fireplace by Focus Fires - Optifocus - Built-In Fireplace with Glass

The Optifocus features an elegant combination of style and function. This clever fireplace features a hearth-shelf, wood-storage base as well as sliding glass doors and a heat recuperation system for added efficiency rarely seen in wood fireplaces.

Optimizing these elements in a harmonious, convivial blend, this fireplace is an ideal solution for limited spaces, without compromising on safety or heat efficiency. Graceful in style, the model also has a minimal CO output.

{{this.show}} {{this.hide}} Natural Vent Gas Fireplaces by Focus

Modern Gas Fireplaces by Focus image

Modern Gas Fireplaces by Focus - Emifocus

For interiors where size is an issue, the sober simplicity of the smooth, spherical emifocus makes a strong impression in a small space.


The emifocus Open hanging fireplace is hand-made by Focus Fires (France), and is distributed by European Home for installations in North America.


Focus Gas fireplace burners can utilize natural gas or liquid propane (LP) for a fuel source and come standard with a remote control.


Modern Gas Fireplaces by Focus image

Modern Gas Fireplaces by Focus - Filiofocus Central

The glass-panel, fixed-hood Filiofocus comes in two versions: version 2000 and version 1600. This model has four sided, see-through style curved heat-resistant glass panels. Now available in both wood-burning and gas options for added flexibility in your space.


The Filofocus is hand-made by Focus Fires (France), and is distributed by European Home for installations in North America.


Focus Gas fireplace burners can utilize natural gas or liquid propane (LP) for a fuel source and come standard with a remote control.


Modern Gas Fireplaces by Focus image

Modern Gas Fireplaces by Focus - Filiofocus Mural

The clean vertical lines of the vent hood emphasized by the curved fire basin allow this self-supporting wall model to enhance many types of interiors. This modern, 3-sided fireplace is now available in both wood-burning and gas options for added flexibility in your space.


The Filiofocus Mural is hand-made by Focus Fires (France), and is distributed by European Home for installations in North America.


Focus Gas fireplace burners can utilize natural gas or liquid propane (LP) for a fuel source and come standard with a remote control.


Modern Gas Fireplaces by Focus image

Modern Gas Fireplaces by Focus - Optifocus

The Optifocus features an elegant combination of style and function. This clever three-sided fireplace features a hearth-shelf, wood-storage base as well as sliding glass doors and a heat recuperation system for added efficiency rarely seen in wood fireplaces.


Optimizing these elements in a harmonious, convivial blend, this wall-mounted fireplace is an ideal solution for limited spaces, without compromising on safety or heat efficiency. Now available in both wood-burning and gas options, it is both graceful and flexible in style.


The Optifocus comes in two sizes (1250 & 1750) and is hand-made by Focus Fires (France), and is distributed by European Home for installations in North America.


Focus Gas fireplace burners can utilize natural gas or liquid propane (LP) for a fuel source and come standard with a remote control.


Modern Gas Fireplaces by Focus image

Modern Gas Fireplaces by Focus - Meijifocus

With its sliding glass panels, the Meijifocus allows the fire to be viewed in complete security, bringing it within reach of our living spaces. This four sided, see-through style wood fireplace evokes the clean open spaces of Japanese interiors, now available in both wood-burning and gas options.


The Meijifocus is hand-made by Focus Fires (France), and is distributed by European Home for installations in North America.


Focus Gas fireplace burners can utilize natural gas or liquid propane (LP) for a fuel source and come standard with a remote control.


Modern Gas Fireplaces by Focus image

Modern Gas Fireplaces by Focus - Mezzofocus

Cozy and communal, the Mezzofocus lays a foundation for years and years of memories or single, beautiful, evening of conversation. This four sided, see-through style fireplace is the ultimate focal point for any setting, whether contemporary or rustic, this fireplace invites conviviality in the way it situates space.
This symmetrical, free-standing fireplace embodies a harmonious domestic space where a concave hood acts as roof over a warm, safe interior. Now available in both wood-burning and gas options for added flexibility.


The Mezzofocus is hand-made by Focus Fires (France), and is distributed by European Home for installations in North America.


Focus Gas fireplace burners can utilize natural gas or liquid propane (LP) for a fuel source and come standard with a remote control.


Modern Gas Fireplaces by Focus image

Modern Gas Fireplaces by Focus - Paxfocus

The wall mounted version of the suspended
Ergofocus, this modern and space-saving design beat international competitors to gain a contract in Japan for installation in 301 apartments in a luxury residential building. Now available in both wood-burning and gas options, the Paxfocus is as flexible as it is elegant.


An outdoor version of this unit is also available.


The Paxfocus hanging fireplace is hand-made by Focus Fires (France), and is distributed by European Home for installations in North America.


Focus Gas fireplace burners can utilize natural gas or liquid propane (LP) for a fuel source and come standard with a remote control.




{{this.show}} {{this.hide}} EASM for H-Series Linear Vent-Free Gas Fireplaces

EASM for H-Series Linear Vent-Free Gas Fireplaces image

EASM for H-Series Linear Vent-Free Gas Fireplaces

H Series gas fireplaces are manufactured in the U.S.A.

{{this.show}} {{this.hide}} Electric Fireplaces

Electric Fireplace by European Home image

Electric Fireplace by European Home - E32 H

The E32 H is a single-sided, trimless, electric fireplace. Evoflame technology creates a stunning flame effect while providing all the added benefits of an electric fireplace such as: energy savings and installation flexibility.

Electric Fireplace by European Home image

Electric Fireplace by European Home - E32 H: 3-Sided

The E32 H: 3-Sided is a bay style trimless electric fireplace. Evoflame technology creates a robust flame effect while providing all the added benefits of an electric fireplace such as: energy savings and installation flexibility.

Electric Fireplace by European Home image

Electric Fireplace by European Home - E40: Linear

Becoming a standard for so many modern designers, the E40 is a single-sided, trimless, electric fireplace and the perfect compliment to any contemporary space. Evoflame technology creates a stunning flame effect while providing all the added benefits of an electric fireplace such as: energy savings and installation flexibility.

Electric Fireplace by European Home image

Electric Fireplace by European Home - E40: Three-sided

The E40: Three-sided is a bay style trimless electric fireplace that adds extra dimension to your classic linear modern fireplace. Evoflame technology creates a robust flame effect while providing all the added benefits of an electric fireplace such as: energy savings and the ability to install almost anywhere without having to worry about vent pipe.

Electric Fireplace by European Home image

Electric Fireplace by European Home - E60

Becoming a standard for so many modern designers, the E60 single-sided electric fireplace features a completely frameless finish and style to spare. Evoflame technology creates a stunning flame effect while providing all the added benefits of an electric fireplace such as energy efficiency and installation flexibility.

Electric Fireplace by European Home image

Electric Fireplace by European Home - e72: Linear

At a stunning 6 feet long, this modern electric fireplace commands attention. It provides the perfect combination of cozy ambiance and smart fireplace technology. Featuring Evoflame, these flame effects are incredibly natural and powered by eco-friendly LED lights.

Electric Fireplace by European Home image

Electric Fireplace by European Home - E72: Three-Sided

The E72 Three-Sided is a bay style electric fireplace with a modern look and trimless finish that differs from any electric fireplace on the market today. Electric fireplaces provide flexibility of installation and energy saving benefits.

Electric Fireplace by European Home image

Electric Fireplace by European Home - Compton 2

The Compton 2 is an electric linear, 3-sided fireplace kit that comes with a contemporary black tile surround motif (also available in white-stone finish). Evoflame technology creates a stunning flame effect while providing all the added benefits of an electric fireplace such as: energy savings and installation flexibility.

Electric Fireplace by European Home image

Electric Fireplace by European Home - Compton 1000

The Compton 1000 is an electric three-sided fireplace kit that comes with a contemporary black tile surround motif (also available in white-stone finish). Evoflame technology creates a stunning flame effect while providing all the added benefits of an electric fireplace such as: energy savings and installation flexibility.



password:  
Last Update: 2019-03-12