Cable Railings
The HandiSwage™ cable infill features a line of stainless steel hand swage fittings and 1/8" cable, making it one of the simplest and most economical cable railing systems available.
For a completely stainless steel railing system, Atlantis Rail offers the SunRail™ Nautilus System. This modular system allows for easy installation while achieving a custom look. It features stainless steel posts, handrails, optional bottom rails and horizontal cable railing infill. The streamlined look of these systems provides the enjoyment of unobstructed views without compromising the structural integrity.
The RailEasy™ Cable Railing System combines the natural beauty of wood with the streamlined look of patented RailEasy™ fittings and cable. These fittings and cable are made from the extremely corrosion resistant type 316L stainless steel to add years of long-term value. Atlantis Rail does not provide the wood, only the cable, hardware and optional vinyl components. A bottom rail is optional.
The Spectrum Top Rail System consists of Spectrum posts that can be fascia or surface mounted and an extruded aluminum 1-5/8" x 3-1/2" top rail. The top rail is available in standard lengths of 4', 6' and 8' and features a small assortment ofadaptive rail fittings. The system is designed for use with Spectrum posts only. The simple design of the top rail system allows installers to handle a variety of rail transitions using a small set of components and common installation tools. The top rail and associated fittings are made of aluminum and powder-coated in the Spectrum colors to the left. Please consult the Aluminum Products Restriction Map below for salt water proximity installation limitations. The Spectrum Top Rail System accommodates stair angles of 33 to 38 degrees using stock material. Special (SP) posts are required for angles under 33 degrees and over 38 degrees.
Spetrum Top Rail Sell Sheet
The SunRail™ Latitude System features prefabricated 316L stainless steel round posts and horizontal cable infill, utilizing RailEasy™ round base tensioners and top rail mounting plates. These tensioners are riveted onto the posts to allow for cable railing infill. All fittings, cable and accessories are made from 316L stainless steel for maximum corrosion resistance.
Atlantis Rail's HandiSwage™ Cable Railing System is an easy to use cable railing product utilizing fittings that are an adaptation of traditional swage fittings.They can be attached to cable using Atlantis Rail's hand swage tool. This system features 1/8" or 5/32" cable and offers a “through post" look for minimal obstruction. All HandiSwage™ components are made from grade 316L stainless steel for durability and corrosion resistance.
Glass Railings
The SunRail™ Glass System utilizes special glass clips set into highly polished or brushed finish stainless steel rails. Our glass panel connectors are attached to the tubing at the factory and are ready for installation. The SunRail™ Glass railing system requires no special assembly skills or tools. Atlantis Rail does not provide the glass infill.
The RailEasy™ Glass System combines the modern look of a stainless steel top and bottom rails and glass infill with wood or vinyl posts. The rails arrive with glass clamps pre-attached for a quick installation and creation of a fabulous glass railing system. Glass railings create a perfect barrier against the wind without blocking the view. Atlantis Rail does not provide the glass infill.
The Spectrum Glass System utilizes surface mounted square posts (available in 36" and 42" heights) adapted with our glass panel connectors to accept 3/8" or 1" glass infill. It is designed for use with a customer supplied flat hardwood handrail (minimum 2" x 4"). Choose from the standard powder-coated post colors of black, metallic silver, pure white and dark brown or the special colors of pebble grey and light brown.
LED Lighting
The patented Micro Star™ series is a complete line of lighting options for railings, fencing, steps and many other indoor or outdoor applications. MicroStar™ lighting can be integrated into the underside of top rails and added to post for railing system illumination.
Railing Components
The RailEasy™ Tensioner is the primary cable railing tensioning/fastening device.The compression fitting allows for installation and tensioning with simple hand tools. Also, it has a slotted base to achieve angles up to 45 degrees, making it perfect for stair applications. It is made from grade 316L stainless steel for maximum corrosion resistance and durability and it accepts a 5/32" cable diameter.
Case Studies
Location: Upstate New York
Design Challenge(s): These homeowners wanted to keep a minimalist feel to their railing system located in their living space.
Solution: They chose to use the Spectrum System with 1/8” HandiSwage™ Studs and cable. They opted for black surface mounted posts. The beveled wood handrail was stained to match the flooring to tie in the whole railing system. A dark stained wood handrail was attached to the post at the top of the stairs to assist with ascending and descending the stairs to the lower level.
Result: This is a perfect example of how a cable railing system can work on a small-scale project inside a residence. It helps to keep the feel of the living space open and inviting while providing a safety barrier for the opening in the floor for the stairs.
Installer: Blackdog Builders (Nashua, NH)
Location: Weare, New Hampshire
Design Challenge(s): This homeowner wanted a railing system that allowed for an unimpeded view of their backyard and the lake below.
Solution: The clients decided to go with the Latitude Cable Railing system. The Latitude Cable Railing System features stainless steel posts, stainless steel horizontal cable railing infill and a customer supplied hardwood top rail.
Result: The railing provides a completely uninterrupted view from the deck and inside of the home, which was the ultimate goal of the entire project. The cable rail system allows for the deck space with the exposed truss feel even more open than if a traditional railing was used in its place. This creates a feeling of being on a lookout stretching out over the water, and for a family who spends much of their free time on their boat, this was a perfect fit.
Location: North Carolina
Design Challenge(s): These homeowners wanted to breathe new life into a dated deck and railing system as well as open up their view.
Solution: They decided to use the RailEasy™ Cable Railing System, 6×6 posts and a wide top rail.
Result: The deck was given a complete overhaul. The 6×6 posts were used to match the size of the columns. To compliment the substantial posts, they chose a wide top rail stained a different color from the posts to add contrast to the railing system The horizontal lattice skirt that wraps the whole deck creates a visually appealing look that matches the horizontal direction of the cable infill. Using the RailEasy™ Cable Railing System instead of vertical balusters has definitely opened up the deck and created a more inviting entertainment space.
Location: Worcester, MA
Design Challenge(s): This fitness facility needed a railing system that would provide an open concept feel, as well as be durable and offer a clean modern look.
Solution: They decided on the SunRail™ Cable Railing System in a mirror polish finish. This system features stainless steel cable railing, posts and rails. They opted for a bottom rail which is recommended in high-traffic commercial applications and a secondary 1-1/2″ stainless steel grab rail on the stairs. The components are modular so they can easily adapt to the layout. Stainless steel is the ideal material to us in a gym environment due to its hypoallergenic properties, as well as, its ability to be easily cleaned.
Result: This stainless steel cable railing system gave this gym a more open floor plan while providing a clear view to the lower level. The use of stainless steel material gave the facility a modern look that can be cleaned and maintained easily.
Location: New Hampshire
Design Challenge(s): This homeowner wanted a low maintenance railing system that didn’t interfere with their view of the lake.
Solution: They decided to go with the NOVA II aluminum cable railing system. They chose the black color option for the posts and rails to compliment their exterior color choices. The NOVA II System features powder-coated aluminum posts and rails and stainless steel horizontal cable railing infill.
Result: The results speak for themselves. The NOVA II aluminum cable railing system nicely compliments the exterior of their home while serving as a unique feature. You can see that the view of the lake isn’t hindered at all.
Stainless Steel Railing Gallery
The RailEasy™ Cable Railing System combines the natural beauty of wood or vinyl with the streamlined look of our patented RailEasy™ fittings and cable. This system creates a unique look while offering unobstructed views.
The Nautilus System Cable Railing System combines the modern look of stainless steel cable railing with the low maintenance quality of a highly polished or brushed top rail and optional bottom rail.
Our SunRail™ Cable Railing System offers the highest quality cable railing in an easy to install system. It consists of RailEasy™ Tensioners with curved bases and cable surrounded by a stainless steel top rails, post and optional bottom rails. All components are made from grade 316 stainless steel for maximum corrosion resistance and durability. This system has been independently tested to meet the International Building Code.
The Spectrum System is an easy to use, universal cable guard railing product. It utilizes fascia or surface mounted square posts and cable infill options of HandiSwage™ studs. It is designed for use with customer supplied wood top railings. Universal posts are used for corners, ends and mids, allowing for a truly off-the-shelf guard rail solution.
The NOVA II System features powder-coated aluminum posts, handrails and foot rails and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8″ cable. The NOVA II System is offered in black, white or bronze color options.
The NOVA Nautilus System features powder-coated aluminum posts, stainless steel rails and horizontal cable infill. The cable infill utilizes HandiSwage™ fittings with 1/8” cable. The NOVA Nautilus System is offered in black, white or bronze color options.
The HandiSwage™ System is an easy to use cable railing product utilizing fittings that are an adaption of traditional swage fittings. They can be attached to cable using Atlantis Rail’s hand swage tools. This system combines the aesthetic appeal, quality and durability of the RailEasy™ cable components with the convenience and economy of 1/8″ or 5/32″ cable. All HandiSwage™ components are made from grade 316L stainless steel for durability and corrosion resistance.
The Latitude Cable Railing with Wood Handrail System is comprised of mechanical swage tensioners riveted to 2” outer diameter stainless steel posts to allow for cable railing infill. These RailEasy™ Tensioners feature a round base and compression fitting which enables installers to cut cable on site, removing the hassle of pre-measuring and the cost of miscalculating dimensions. The top rail mounting plate offers easy installation with virtually no hardware obstruction and allows customers to select their desired top rail. The adjustable top rail mounting plate will be utilized in stair applications.
The handicap railings are designed around a universal set of patented fittings that allow us to pre-assemble full sets of ADA compliant handicap accessibility railings for ramps and stairs. Our ADA handicap accessibility railings are available in highly polished or brushed finish stainless steel rails. This railing is perfect for interior or exterior applications where clients require an ADA compliant handicap railing system. Our systems require no welding or on-site machining.
The Micro Star™ LED lighting series is a complete line of low voltage LED lighting options for deck railings, post cap lights, steps and many more indoor or outdoor applications. Micro Star™ LED Lights are available in 12 volt & each draws only .02 amps. Each LED bulb has a life cycle of 25,000 hours.
Cable Railing Gates are made to match our railing systems or sold as stand alone gate systems. The standard infill for our gates is cable, but in some cases we can accommodate special requirements. Our gates are made with standard heavy duty hinges by Tru Close , but we can use alternative hardware upon customer request. For latches we use a variety of sources depending on the application.
Glass Railing System Gallery. The Glass Railing System includes pre-attached glass clamps set into a stainless steel top and bottom rail for a perfect barrier against the wind without compromising the view. The components are made from corrosion resistant type 316 stainless steel to add years of long term value and enjoyment.
Atlantis Rail provides the railings only. We do not provide the glass panels.