Toilet Partitions

CONTACT INFO

COMPANY OVERVIEW

Ironwood Manufacturing, Co. creates toilet partitions for beauty, functionality, and durability. For over 45 years, Ironwood has manufactured traditional and European style partitions. We specialize in bathroom stalls with louvered doors, moldings, inserts, door lites, engravings, all gender (gender neutral), and zero-sightline privacy (without hardware strips). Materials options include wood veneer, engineered stone, solid surface, plastic laminate, compact laminate (phenolic), and HDPE plastic. We embrace the challenge of turning our customer's visions into reality.

ALL PRODUCTS

{{this.show}} {{this.hide}} Toilet Partitions

Wood Veneer Privacy - Zero Sightline image

Wood Veneer Privacy - Zero Sightline

Ironwood wood veneer toilet partitions with Zero Sightline are a subtle option for beauty and privacy. May not be suitable for heavy use.

All Gender Partitions image

All Gender Partitions

All Gender (Gender-Neutral) partitions provide the highest levels of privacy while maintaining beauty and style. This system of stalls presents no door or wall gaps. Doors and panels can be built to within 1" of the floor using supporting floor pedestals. Transoms and panels can be built to within 1" of the ceiling. Can be combined with other upgrades, such as, moldings, louvers, door lites.
Wood Veneer Partitions image

Wood Veneer Partitions

Ironwood toilet partitions made from Wood Veneer are available in all industry-standard configurations. A large selection of wood species and cuts are available. Bathroom stalls from Wood Veneer can be built with either vertical grain or horizontal grain orientation. Wood Veneer can be left unfinished, clear coated, or stained to match. Wood Veneer is a natural way to enhance restroom compartments.

Door Lite Partitions image

Door Lite Partitions

Ironwood Door Lite toilet partitions are available in all industry-standard configurations. Door Lite toilet partitions are offered with a variety of acrylic inserts. Inserts are available from 3form, Lumicor, ATI Decorative Laminates, and others. Door Lite bathroom stalls can be constructed from many materials, including wood veneer, high pressure laminate, and compact laminate (phenolic). Door Lites add an extra element of luxury and originality for restroom compartments.

Captured Panel Partitions image

Captured Panel Partitions

Ironwood toilet partitions with Captured Panels are available in all industry-standard materials and configurations. Doors are stile and rail construction. Captured Panel stall inserts can be constructed from many materials, including wood veneer, high pressure laminate (HPL), compact laminate (phenolic), dECOLeather, Chemetal, bead board and other creative ideas. The addition of mid-rails or full height (oversize) 84" tall Captured Panel doors can add interest and beauty to restroom compartments.

Molding Partitions image

Molding Partitions

Ironwood toilet partitions with Molding are available in all industry-standard configurations and most materials. Molding may be added to the front and/or back of doors, panels, and even support pilasters. Profiles may be chosen from Ironwood's standard designs or your custom profile. Bathroom stalls may be configured with stained, painted, or laminated Molding. Molding is a relatively inexpensive way of upscaling restroom compartments.

Solid Surface Partitions image

Solid Surface Partitions

Ironwood toilet partitions made from Solid Surface materials are available in a wide variety of colors and patterns. Solid Surface bathroom stalls are impact resistant, easily repaired, and suitable for high moisture environments. All components are 1" thick for structural strength, while displaying a continuous, uniform, smooth face. Solid Surface restroom compartments present bold, lustrous design opportunities with colors from Corian, HI-MACS, and others.

Stone Partitions image

Stone Partitions

Ironwood toilet partitions made from engineered Stone are impact resistant and may be suitable for high moisture environments. Engineered Stone finishes range from a polished reflective finish to a honed, matte finish. Material selections are available from companies, such as, Silestone, Caesarstone, Zodiak, Pental and Cambria. Engineered Stone restroom compartments convey a permanent, natural elegance all on their own.

Wood Veneer Louvers  image

Wood Veneer Louvers

Ironwood wood veneer toilet partitions with Louver doors are a unique, beautiful option for traditional styled bathroom doors. May not be suitable for heavy use.

Plastic Laminate Louvers image

Plastic Laminate Louvers

Ironwood plastic laminate toilet partitions with Louver doors are a cost effective, beautiful option. May not be suitable for high moisture areas.

Compact Laminate (Phenolic) Louvers image

Compact Laminate (Phenolic) Louvers

Ironwood compact laminate toilet partitions with Louver doors provide a durable material suitable for high moisture environments. May not be homogeneous in color.

Wood Veneer with Door Lites image

Wood Veneer with Door Lites

Ironwood wood veneer toilet partitions with Door Lite inserts are a unique, beautiful option for traditional styled bathroom doors. May not be suitable for heavy use.
Plastic Laminate with Door Lites image

Plastic Laminate with Door Lites

Ironwood plastic laminate toilet partitions with Door Lite inserts are a cost effective, beautiful option. May not be suitable for high moisture areas.
Compact Laminate (Phenolic) with Door Lites image

Compact Laminate (Phenolic) with Door Lites

Ironwood compact laminate toilet partitions with Door Lite inserts provide a durable material suitable for high moisture environments. May not be homogeneous in color.

Frosted Acrylic Door Lites image

Frosted Acrylic Door Lites

Ironwood plastic laminate toilet partitions and doors with Frosted Acrylic Door Lite inserts are stunning from opaque white to translucent frosted clear. Wide variety of colors and opacity options. Cost-efficient and impressive style.

Decorative Insert Door Lites image

Decorative Insert Door Lites

Ironwood toilet partitions and doors with 3form Door Lite inserts offer creativity in textiles, patterns, colors, artisans, neutrals, metallics and high-res imagery. Stunning designs with unlimited possibilities of styles and combinations.

Wood Veneer Captured Panel image

Wood Veneer Captured Panel

Ironwood wood veneer toilet partitions with Captured Panel doors are a unique, beautiful option for traditional styled bathroom doors. May not be suitable for heavy use.
Plastic Laminate Captured Panel image

Plastic Laminate Captured Panel

Ironwood plastic laminate toilet partitions with Captured Panel doors are a cost effective, beautiful option. May not be suitable for high moisture areas.
Compact Laminate (Phenolic) Captured Panel image

Compact Laminate (Phenolic) Captured Panel

Ironwood compact laminate toilet partitions with Captured Panel doors provide a durable material suitable for high moisture environments. May not be homogeneous in color.
Wood Veneer with Molding image

Wood Veneer with Molding

Ironwood wood veneer toilet partitions with Molding are a unique, beautiful option for traditional styled bathroom doors. May not be suitable for heavy use.

Plastic Laminate with Molding image

Plastic Laminate with Molding

Ironwood plastic laminate toilet partitions with Molding are a cost effective, beautiful option. May not be suitable for high moisture areas.

Compact Laminate (Phenolic) with Molding image

Compact Laminate (Phenolic) with Molding

Ironwood compact laminate toilet partitions with Molding provide a durable material suitable for high moisture environments. May not be homogeneous in color.

Zero Sightline Partitions image

Zero Sightline Partitions

Ironwood Zero Sightline toilet partitions have overlapping doors and pilasters, resulting in a seamless appearance with no visible gaps when the door is closed. The Zero Sightline feature is available in all materials and adds increased privacy to restroom compartments.

Louvered Partitions image

Louvered Partitions

Ironwood toilet partitions with Louver doors and panels are available in all industry-standard configurations. Ironwood doors are stile and rail construction with 2.25" louvered slats. Bathroom stalls with Louver doors can be manufactured from wood veneer, high pressure laminate or compact laminate (phenolic). The addition of a mid-rail or full height (oversize) 84" tall door with louvers can be a beautiful enhancement to restroom compartments.

Plastic Laminate Privacy - Zero Sightline image

Plastic Laminate Privacy - Zero Sightline

Ironwood plastic laminate toilet partitions with Zero Sightline are a cost effective and attractive choice. May not be suitable for high moisture areas.

Solid Surface Privacy - Zero Sightline image

Solid Surface Privacy - Zero Sightline

Ironwood solid surface toilet partitions with Zero Sightline are beautiful, easy to maintain and suitable for wet areas. A wide variety of colors, patterns, and finishes are available from several manufacturers.


Compact Laminate (Phenolic) Privacy - Zero Sightline image

Compact Laminate (Phenolic) Privacy - Zero Sightline

Ironwood compact laminate toilet partitions with Zero Sightline provide a smart and durable material suitable for high moisture environments.

Stone Privacy - Zero Sightline image

Stone Privacy - Zero Sightline

Ironwood engineered stone toilet partitions with Zero Sightline provide a durable, impact resistant material suitable for high moisture environments. An elegant material with a uniform pattern throughout.


High Privacy image

High Privacy

Ironwood offers many High Privacy options (Zero Sightline, Transoms, Full Height (Oversize), etc.). Full length brackets and optional coordinating cover plates are available. Lighting and sprinkler codes should be considered.

Transom Partitions image

Transom Partitions

Ironwood Transom Partitions add an additional layer of privacy, and increased stability resulting in reduced maintenance.

European Bathroom Stalls image

European Bathroom Stalls

Ironwood toilet partitions built in the European style feature taller doors and panels, overhead bracing, and supporting metal pedestals. A large selection of materials and upgrade options are available. European styling is an international enhancement to restroom compartments.
Full Height (Oversize) image

Full Height (Oversize)

Full Height toilet partitions are available in all industry-standard configurations. Ceiling hung versions, however, require pedestal supports. Full Height bathroom stalls can be built to almost any size. This large version of toilet stalls offers greater privacy and elegance to compartments.

Inlay Partitions image

Inlay Partitions

Ironwood toilet partitions with Inlay are available with partitions made with wood veneer, solid surface, compact laminate and plastic laminate. Inlay accents can be made from acrylics (3form, Lumicor, ATI Decorative Laminates), wood veneer, and plastic laminate. Inlay doors can add interest and beauty to restroom compartments.

Wood Veneer with Inlay image

Wood Veneer with Inlay

Ironwood wood veneer toilet partitions with Inlay are a unique, beautiful option for traditional styled bathroom doors.May not be suitable for heavy use.

Plastic Laminate with Inlay image

Plastic Laminate with Inlay

Ironwood plastic laminate doors with Inlay are a cost effective, unique option. May not be suitable for high moisture areas.

Logo Partitions image

Logo Partitions

Ironwood toilet partitions can be built with Logos engraved, inlaid, applied, or printed as a custom laminate. Logos may be added to doors, panels, screens, or pilasters. Only bathroom stalls built from plastic laminate and phenolic materials can have Logos applied. Logos are a great way to individualize restroom compartments.

Engraving Partitions image

Engraving Partitions

Ironwood toilet partitions can be engraved using standard or custom designs.Engraving can be applied to doors, panels, screens, transoms or pilasters without exposing the material core. Engraving is a cost-effective enhancement to restroom

Wood Veneer with Engraving image

Wood Veneer with Engraving

Ironwood wood veneer toilet partitions with Engraving add a beautiful accent option for unique bathroom doors and partitions. May not be suitable for heavy use.

Plastic Laminate with Engraving image

Plastic Laminate with Engraving

Ironwood wood veneer toilet partitions with Engraving are a distinctive, custom option for bathroom doors and partitions. May not be suitable for high moisture areas.

Compact Laminate (Phenolic) with Engraving image

Compact Laminate (Phenolic) with Engraving

Ironwood compact laminate toilet partitions with Engraving are a durable and attractive material suitable for high moisture and high traffic areas.


Custom Shape Partitions image

Custom Shape Partitions

Ironwood toilet partitions can be manufactured in Custom Shapes, creating a limitless range of possibilities for design. Custom shaping can be done with all Ironwood bathroom stalls materials except stone. All components can be shaped, however some configurations may preclude shaping specific areas of a component. Custom Shape restroom compartments are a shapely way to make a statement.

100% Recycled HDPE Plastic Partitions image

100% Recycled HDPE Plastic Partitions

Ironwood toilet partitions made from HDPE Plastic are available in 100% post-consumer recycled plastic as well as virgin plastic. LEED points are available for this material. Over 60 homogeneous color options exist. Plastic bathroom stalls are suitable for high traffic, wet, and rough use areas. They are only offered in headrail braced and floor to ceiling configurations. These are beautiful and responsible restroom compartments.

Plastic Laminate Partitions image

Plastic Laminate Partitions

Ironwood toilet partitions made with Plastic Laminate are available in over 600 colors. FSC, CARB 1, and CARB 2 cores available. LEED points are available for this material. These bathroom stalls have a 3-year warranty. They are offered in all industry-standard configurations. Plastic Laminate restroom compartments are a beautiful, inexpensive choice.

Compact Laminate Phenolic Partitions image

Compact Laminate Phenolic Partitions

Ironwood toilet partitions made from Compact Laminate are available in over 600 colors. They are class B fire rated, upgradeable to class A. These bathroom stalls have a 10-year warranty and are suitable for high traffic, wet, and rough use areas. They are offered in all industry-standard configurations. Compact Laminate restroom compartments are a lasting, beautiful choice.

Solid Core Phenolic image

Solid Core Phenolic

Ironwood toilet partitions made from Solid Core Phenolic are available in 8 homogeneous colors. LEED points are available for this material. These bathroom stalls have a 10-year warranty and are suitable for high traffic, wet, and rough use areas. They are offered in all industry-standard configurations. Phenolic restroom compartments are a beautiful, easily maintained choice.

Dressing Stalls image

Dressing Stalls

Dressing Stalls or cubicles are often requested for public as well as private venues including schools, gyms, pools, retail stores, locker rooms, and sports facilities. Ironwood Manufacturing provides these products in a timely and complete fashion. Whether you need individual or a combination of the two, our partitions allow clients, employees, students, and all others concerned to be afforded the privacy and security they need. Many design options and features can be incorporated into your stalls to fit your needs.
Custom Plastic Laminate and Compact Laminate (Phenolic) Partitions image

Custom Plastic Laminate and Compact Laminate (Phenolic) Partitions

Ironwood toilet partitions made with Custom Plastic Laminate or Compact Laminates can be used to display any image, such as photos, drawings, or text, on partition components. This can be a good alternative for designs that are too complex or finely detailed to be engraved. These bathroom stalls are offered in all industry-standard configurations. Custom Plastic Laminates or Compact Laminates make for completely unique restroom compartments.

Urinal Screens image

Urinal Screens

Ironwood privacy screens are commonly used to eliminate sightlines between urinals. Screens are a low-cost option to solve a wide variety of sightline issues. Can be manufactured from all industry-standard materials. Wall hung or post supported styles are available.

Shower Stalls image

Shower Stalls

Shower Stalls or cubicles are often requested for public as well as private venues including schools, gyms, pools, retail stores, locker rooms, and sports facilities. Ironwood Manufacturing provides these products in a timely and complete fashion. Whether you need individual or a combination of the two, our partitions allow clients, employees, students, and all others concerned to be afforded the privacy and security they need. Many design options and features can be incorporated into your stalls to fit your needs.


password:  
Last Update: 2019-12-02