polyaspartic coating systems

CONTACT INFO

1 LATICRETE Park N.
Bethany, CT 06524-3423
Toll Free: 866-966-1329
Fax: 203-393-1684
Continuing Education Logo

COMPANY OVERVIEW

SPARTACOTEŽ is a U.S. based manufacturer of high performance polyaspartic and epoxy concrete coating systems and is owned by LATICRETE International, Inc. The company services commercial and industrial concrete coatings contractors, governments and developers throughout the world. SPARTACOTEŽ subject matter experts work closely with facility managers and architects to specify highly durable and sustainable coating solutions for a range of applications, offering expert consultation from design through completion. Several years of close coordination between our formulators and field applicators has brought about some of the most dynamic and customizable concrete coatings available. These efforts continue today and ensure that every product installed has been proven time and time again in real-life applications.

ALL PRODUCTS

{{this.show}} {{this.hide}} Patch & Repair Products

SPARTACOTE™ FAST FIX™ image

SPARTACOTE™ FAST FIX™

SPARTACOTE™ FAST FIX™ is a fast setting, two-component hybrid urethane concrete repair material, with ultra-low viscosity properties allowing for deep penetration into concrete. Use either neat or with a kiln-dried sand to form a high strength concrete repair. Ready to grind smooth within 15 minutes following application.

{{this.show}} {{this.hide}} Polyaspartic Coatings

SPARTACOTE™ FLEX SB™ image

SPARTACOTE™ FLEX SB™

SPARTACOTE™ FLEX SB™ polyaspartic offers installers several advantages, including: rapid cure rates and return to service, user-friendly working times and the ability to reach full cure in cold-climate environments. Owners of SPARTACOTE FLEX SB polyaspartic coating systems enjoy long-lasting durability, optimal coating adhesion and UV stability.
SPARTACOTE™ FLEX XT™ image

SPARTACOTE™ FLEX XT™

SPARTACOTE™ FLEX XT™ is a ultra-high performance 92% solids polyaspartic coating material designed for maximum chemical and abrasion resistance. Representing the very latest in polyaspartic coating technology, XT™ is a green-friendly product with minimal odor and minimal VOCs (< 50 g/l). SPARTACOTE FLEX XT is available in a clear as well as a pigmented version and is widely utilized as a performance top-coat over traditional resinous flooring systems.
SPARTACOTE™ FLEX PURE™ image

SPARTACOTE™ FLEX PURE™

SPARTACOTE™ FLEX PURE™ is an ultra high solids two-part polyaspartic aliphatic polyurea sealer/finish coating for protective coating applications. This no VOC product emits minimal application odor, making it ideal for indoor applications. Available in clear gloss and pigmented, the material is applied in single or multiple coats by broom, roller or squeegee. SPARTACOTE FLEX PURE is an optimal coating solution for institutional facilities, hospitals, schools, government and any other project requiring a highly durable no VOC, odorless coating with rapid return to service capabilities.
SPARTACOTE™ POLYSPARTIC PIGMENTS image

SPARTACOTE™ POLYSPARTIC PIGMENTS

SPARTACOTE™ POLYSPARTIC PIGMENTS are specifically designed to be used with SPARTACOTE Polyaspartic coating products.
SPARTACOTE™ FLEX PURE CLINICAL PLUS™ image

SPARTACOTE™ FLEX PURE CLINICAL PLUS™

SPARTACOTE™ FLEX PURE CLINICAL PLUS™ is a low VOC and minimal odor, fast curing, two part polyaspartic aliphatic polyurea sealer/finish coating for hospitals, veterinary clinics, and pharmaceutical facilities. The material is applied in a single or multiple coats by brush, roller, or squeegee at varying thicknesses to a variety of substrates. It can be applied as a top coat within seamless, multi-build chip/quartz coating systems. Important characteristics of SPARTACOTE FLEX PURE CLINICAL PLUS are its rapid-cure, its durable, seamless finish, and its antimicrobial properties. SPARTACOTE FLEX PURE CLINICAL PLUS is low VOC and does not emit strong solvent odors during installation.

{{this.show}} {{this.hide}} Epoxy Coatings

SPARTACOTE™ WB EPOXY PRIMER™  image

SPARTACOTE™ WB EPOXY PRIMER™

SPARTACOTE™ WB EPOXY PRIMER™ is a fast drying, odor-free, water-borne catalyzed polymer primer for concrete.
SPARTACOTE™ SURFACE BUILD SL 110™ image

SPARTACOTE™ SURFACE BUILD SL 110™

SPARTACOTE™ SURFACE BUILD SL 110™ is a medium viscosity, 100% solids, self-leveling epoxy concrete primer and intermediate coating.
SPARTACOTE™ SURFACE BUILD SL 150™ image

SPARTACOTE™ SURFACE BUILD SL 150™

SPARTACOTE™ SURFACE BULD SL 15™' is a medium viscosity, 100% solids epoxy coating. This product may also be used as a filler coat on concrete that has been mildly spalled due to excessive wear. SPARTACOTE SURFACE BUILD 150 also provides a high gloss finish.

{{this.show}} {{this.hide}} Decorative Finishing

SPARTACOTE™ METALLIC PIGMENT™ image

SPARTACOTE™ METALLIC PIGMENT™

SPARTACOTE™ METALLIC PIGMENT™ use synthetically produced aluminum platelets coated with metal oxides to produce beautiful color intensity and luster.
SPARTACOTE™ VIVID DYE™ image

SPARTACOTE™ VIVID DYE™

A concentrated liquid based dye, SPARTACOTE™ VIVID DYE™ is to be dispersed into 1 gal (3.8 L) of acetone or water and then applied by sprayer to mechanically profiled concrete.
SPARTACOTE™ BLENDED CHIP image

SPARTACOTE™ BLENDED CHIP

SPARTACOTE™ decorative vinyl and mica color chips (flakes), are specially blended chip media used within SPARTACOTE Chip and SPARTACOTE Chip PURE seamless, resin-based chip (flake) flooring systems. This unique product is random in shape, sized within a standardized range and custom blended in 13 colors to match any dcor.
SPARTACOTE™ Blended Quartz image

SPARTACOTE™ Blended Quartz

SPARTACOTE™ Blended Quartz, aggregates allow for the creation of seamless resinous quartz concrete floor coating systems are safe, ergonomic and decorative. Colored Quartz aggregate are composed of uniformly shaped and sized color quartz granules color-coated with a UV stable urethane coating. Select from one of SPARTACOTE 10 decorative blends to provide a customized look that will enhance the look of any commercial and industrial environment.

{{this.show}} {{this.hide}} Traction Additives

SPARTACOTE™ GRIP Traction Additive image

SPARTACOTE™ GRIP Traction Additive

A full line of traction additive materials for use within SPARTACOTE™ coating systems, this material is sifted from a high-strength pulverized resin, making it extremely lightweight. A viable alternative to heavier aggregates, SPARTACOTE™ GRIP TRACTION ADDITIVES can be dispersed and suspended directly into coatings or broadcast depending on the application.
SPARTACOTE™ DIAMOND TOPP™ image

SPARTACOTE™ DIAMOND TOPP™

A specialized additive for use in extreme heavy-traffic situations during the top coating phase of a project, SPARTACOTE™ DIAMOND TOPP™ will leave a light sandpaper texture and a matte finish.

{{this.show}} {{this.hide}} Concrete Repair

SPARTACOTE™ JOINT-FLEX 75™ image

SPARTACOTE™ JOINT-FLEX 75™

SPARTACOTE™ JOINT-FLEX 75™ is a 2-part 100% solids self-leveling rapid set polyurea joint filler. This product is best used to fill control joints, expansion joints or other transition points in concrete requiring flexibility and /or elongation. It can be used as a stand-alone joint filler or in conjunction with all HP Spartacote polyaspartic coating systems.

{{this.show}} {{this.hide}} Coating Systems

SPARTACOTE™ GUARD™ image

SPARTACOTE™ GUARD™

SPARTACOTE™ GUARD™ is a solid color high performance concrete coating system. It is designed to provide a durable and sanitary floor coating with minimal maintenance and rapid return to service.

Features & Benefits:
  • Completely UV stable
  • 14 standard colors
  • Varied traction coefficients available.
  • 1-Day installation with next-day return to service
  • All-climate application down to -30° F
  • 3x more durable than epoxy
  • Excellent color/gloss retention
  • Low-emitting, green friendly options
SPARTACOTE™ CHIP™ image

SPARTACOTE™ CHIP™

SPARTACOTE™ CHIP™ is a multi-coat chip (flake) broadcast coating system. It is designed to provide a capable, terrazzo-like seamless flooring finish suitable for numerous types of commercial and residential flooring applications.

Features & Benefits:
  • Wide assortment of blends and finishes
  • May be used as a floor & wall coating (vertical surface)
  • Minimal maintenance
  • UV stable coating
  • Contoured finish allows for optimal traction
  • No hot-tire pickup
  • 1-day installation with next-day return to service
  • All-climate (including cold weather) installation
  • Superior chemical resistance including gasoline, oil and de-icing salts
SPARTACOTE™ QUARTZ™ image

SPARTACOTE™ QUARTZ™

SPARTACOTE™ QUARTZ™ is a highly-durable floor coating application which incorporates a double broadcast of colored quartz aggregates with HP Spartacote polyaspartic coatings. The system provides flooring solutions for the most demanding heavy-traffic environments, specifically in areas which require significant traction.

Features & Benefits:
  • High traction coefficient
  • Wide assortment of custom finishes
  • Interior or exterior use
  • Superior durability & impact resistance
  • Rapid return to service
  • Cold-temperature cure
  • 10 custom blends available
SPARTACOTE™ SEAL™ image

SPARTACOTE™ SEAL™

SPARTACOTE™ SEAL™ is an economical yet functional clear polyaspartic concrete sealer coating system. The application consists of 2 coats of SPARTACOTE™ polyaspartic coatings over properly prepared concrete to a CSP 2-3. SPARTACOTE™ SEAL™ allows floor owners to easily achieve a wet concrete look, enhancing the colors of the underlying concrete substrate.

Features & Benefits:
  • UV stable
  • Gloss, Satin or Matte Finish
  • Stain resistant
  • Superior durability over acrylic or epoxy based concrete sealers
  • Optimal substrate adhesion
  • Available in a standard as well as minimal odor/VOC-Free version
  • May incorporate floor traction additives for optimal slip resistance
SPARTACOTE™ METALLIC™ image

SPARTACOTE™ METALLIC™

SPARTACOTE™ METALLIC™ Flooring Systems are designed to provide one of a kind color brilliance and depth to resinous floors. These unique concrete coatings may be personalized in a number of ways to provide designers with the ability to significantly enhance the ambiance of any environment. Their reflective quality, color variation and durability make them a widely selected choice within commercial retail settings.

Features & Benefits:
  • UV stable
  • Gloss, Satin or Matte Finish
  • Stain and chemical resistant
  • Superior durability over acrylic or epoxy based concrete sealers
  • Optimal substrate adhesion
  • Available in a standard as well as minimal odor/ very low VOC
  • May incorporate floor traction additives for optimal slip resistance
SPARTACOTE™ DIAMOND TOPP™ image

SPARTACOTE™ DIAMOND TOPP™

SPARTACOTE™ DIAMOND TOPP™ is a ultra-high performance top-coat system developed by LATICRETE® for heavy-duty environments with high traction requirements. It may be incorporated over any SPARTACOTE™ concrete coating system and is designed to leave a lightly textured matte finish.

Features & Benefits:
  • Highly durable textured non-slip surface
  • Matte finish
  • Stain resistant
  • Maintenance Friendly

{{this.show}} {{this.hide}} Vaper Reduction

DRYTEK® MVB MOISTURE MITIGATION™  image

DRYTEK® MVB MOISTURE MITIGATION™

For concrete slabs exhibiting elevated moisture levels (> 75% relative humidity or 3 lbs moisture), LATICRETE® recommends using DRYTEK® MVB MOISTURE MITIGATION™ epoxy primer. This single coat application consists of a chemically enhanced 100% solids epoxy applied over a properly prepared concrete surface profile of 3 to 5.

Features & Benefits:
  • Suitable over damp concrete
  • May be used over '"green'" concrete that is only 5-days old.
  • Single coat application
  • No broadcast required
  • Superior inter-coat adhesion with HP Spartacote polyaspartic coatings
  • VOC-free, no solvent
  • Significantly reduces vapor emission rates to acceptable levels
  • May be used as a primer for other types of commercial flooring such as laminate, tile, etc.


password:  
Last Update: 2018-05-24