Cable Railings

CONTACT INFO

3315 N.E. 112th Ave.
Suite 73
Vancouver, WA 98682
Fax: 888-686-7245

WARRANTY

For Warranty Information Click Here.

COMPANY OVERVIEW

Stainless Cable & Railing Inc. manufactures quality exterior and interior cable railing systems distributed across North America. We are focused in providing "off the shelf" aluminum and stainless steel railing solutions for the architect/designer, as well as offering custom designed fabrication services to meet your specific needs. If you need any assistance specifying cable railing for your next project, please give us a call at 888-686-7245 (RAIL).

ALL PRODUCTS

{{this.show}} {{this.hide}} Get An Estimate

Free Estimates - Cable Railing image

Free Estimates - Cable Railing

Send us a basic drawing, rough sketch, or architectural drawing; we'll send you a detailed estimate, post layout sheet, stair railing design (if your project involves stairs), and materials list.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Cable Railing Photo Gallery

Cable Railing Photo Gallery image

Cable Railing Photo Gallery

Browse completed cable railing projects for design and application inspiration.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Cable Railing Systems - CableView® Aluminum

Cable Railing System - Black Aluminum image

Cable Railing System - Black Aluminum

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
Cable Railing System - Bronze Aluminum image

Cable Railing System - Bronze Aluminum

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
Cable Railing System - White Aluminum image

Cable Railing System - White Aluminum

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
Cable Railing System - Natural Aluminum image

Cable Railing System - Natural Aluminum

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
Cable Railing System - Clay Aluminum image

Cable Railing System - Clay Aluminum

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular, Shaped, Post-To-Post Inline, or Wood
  • Top Rail Mount Style: Plate or Post Cap
  • Handrail: Aluminum Post-To-Post Handrail or Stair Rail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Cable Railing Systems - CableView® Stainless Steel

Cable Railing System - Stainless Steel Round image

Cable Railing System - Stainless Steel Round

  • Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Round, Rectangular, or Wood
  • Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, or Collar
  • Handrail: Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
Cable Railing System - Stainless Steel Square image

Cable Railing System - Stainless Steel Square

  • Material: Marine Grade 316 Stainless Steel w/ Matte 180 grit finish
  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Round, Rectangular, or Wood
  • Top Rail Mount Style: Fixed, Articulating, 90 Degree Corner, Post Cap Low, Stair Bracket Low
  • Handrail: Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Cable Railing Systems - CableView® Wood

Cable Railing System - Balau Mahogany image

Cable Railing System - Balau Mahogany

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular Wood, Aluminum Post-To-Post Inline Top Rail Support (Optional)
  • Top Rail Mount Style: Varies
  • Handrail: Aluminum Post-To-Post Handrail/Stair Rail or Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews
Cable Railing System - Western Red Cedar image

Cable Railing System - Western Red Cedar

  • Rail Height: 36", 42", or Custom
  • Mount Style: Deck (Surface), Fascia, or Core
  • Top Rail: Rectangular Wood, Aluminum Post-To-Post Inline Top Rail Support (Optional)
  • Top Rail Mount Style: Varies
  • Handrail: Aluminum Post-To-Post Handrail/Stair Rail or Stainless Steel Handrail
  • Cable Assembly Type: Field Assembly, Factory Assembly, Other
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Cable Railing Hardware - CableView® End Fittings

Cable Railing Hardware - Full image

Cable Railing Hardware - Full

  • Material: Marine Grade 316 Stainless Steel
  • Diameter: 1/8" or 3/16"
  • Includes both Tensioning and Terminal Ends
  • Field Swage, Factory Swage, and Swageless Options
Rated 5 based on 1 product reviews
Cable Railing Hardware - Tensioning Ends image

Cable Railing Hardware - Tensioning Ends

  • Material: Marine Grade 316 Stainless Steel
  • Diameter: 1/8" or 3/16"
  • Hardware used to secure and tension the cables
Rated 5 based on 1 product reviews
Cable Railing Hardware - Terminal Ends image

Cable Railing Hardware - Terminal Ends

  • Material: Marine Grade 316 Stainless Steel
  • Diameter: 1/8" or 3/16"
  • Hardware used to secure ends of cable (without tensioning)
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Installation Instructions

How to Install Our Cable Railings image

How to Install Our Cable Railings

This page links to all our installation instructions for cable railing systems and cable railing hardware components. If you have any questions, we're happy to help! Call us any time at 1-888-686-7245 and we'll respond as soon as possible during our office hours: M-F 8am-5pm PST.
Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Customer Satisfaction

Customer Reviews on Houzz image

Customer Reviews on Houzz

Check out the ratings and reviews left by past customers on our Houzz profile. From here you can also view our Houzz projects for additional cable railing ideas.
Rated 5 based on 1 product reviews


password:  
Last Update: 2020-01-31