CONTACT INFO
CONTENT
COMPANY OVERVIEW
BEHR is a dynamic company that actively embraces quality and innovation to bring our industry and our customers the very best products and services. Our bold entrepreneurial spirit and our commitment to integrity and to doing the right thing has been the cornerstone of our success since 1947.
BEHR enjoys great brand presence and a reputation for unparalleled quality, innovation, value and performance. People know and love the BEHR brand.
Our ability to continually set industry highs for quality, performance and value depends upon our steadfast maintenance of our product, recognition of changing technologies, reward and acknowledgement of our people, proactive responses to the needs of our customers and continued commitment to innovation, research and development of new products. Our diverse and exceptionally experienced team searches out, develops and evaluates new materials, technologies and services that continue to improve our products and streamline our processes, both in-store and online.
From our humble origins as a small, family-owned business to our current standing as an industry leader, the BEHR difference has always been the people who strive for the best, maintain the highest integrity and continue to innovate.
ALL PRODUCTS
{{this.show}} {{this.hide}} MARQUEE INTERIOR
BEHR MARQUEE® Interior Matte Paint No. 1450
BEHR MARQUEE® Interior Matte Paint No. 1450 is our best interior paint with exceptional hide and stain resistance plus an antimicrobial-mildew resistant finish with an exclusive BEHR MARQUEE Interior One-Coat Color Collection*.
BEHR MARQUEE® Interior Eggshell Enamel No. 2450
BEHR MARQUEE® Interior Eggshell Enamel No. 2450 is our best interior paint with exceptional hide and stain resistance plus an antimicrobial-mildew resistant finish with an exclusive BEHR MARQUEE Interior One-Coat Color Collection*.
BEHR MARQUEE® Interior Satin Enamel No. 7450
BEHR MARQUEE® Interior Satin Enamel No. 7450 is our best interior paint with exceptional hide and stain resistance plus an antimicrobial-mildew resistant finish with an exclusive BEHR MARQUEE Interior One-Coat Color Collection*.
BEHR MARQUEE® Interior Semi-Gloss Enamel No. 3450
BEHR MARQUEE® Interior Semi-Gloss Enamel No. 3450 is our best interior paint with exceptional hide and stain resistance plus an antimicrobial-mildew resistant finish with an exclusive BEHR MARQUEE Interior One-Coat Color Collection*.
{{this.show}} {{this.hide}} MARQUEE EXTERIOR
BEHR MARQUEE® Exterior Flat Paint Stain Blocking Paint & Primer No. 4450
BEHR MARQUEE® Exterior Flat Paint Stain Blocking Paint & Primer No. 4450 delivers remarkable dirt and fade resistance for exterior application. Provides a tough, non-stick surface helping to prevent dirt adhesion, while UV protection technology delivers longer lasting color. The paint film is also able to resist rain as early as 60 minutes after application. Exterior finishes will look freshly painted longer, even under the most challenging weather conditions.
BEHR MARQUEE® Exterior Satin Paint Stain Blocking Paint & Primer No. 9450
BEHR MARQUEE® Exterior Satin Paint Stain Blocking Paint & Primer No. 9450 delivers remarkable dirt and fade resistance for exterior application. Provides a tough, non-stick surface helping to prevent dirt adhesion, while UV protection technology delivers longer lasting color. The paint film is also able to resist rain as early as 60 minutes after application. Exterior finishes will look freshly painted longer, even under the most challenging weather conditions.
BEHR MARQUEE® Exterior Semi-Gloss Paint Stain Blocking Paint & Primer No. 5450
BEHR MARQUEE® Exterior Semi-Gloss Paint Stain Blocking Paint & Primer No. 5450 delivers remarkable dirt and fade resistance for exterior application. Provides a tough, non-stick surface helping to prevent dirt adhesion, while UV protection technology delivers longer lasting color. The paint film is also able to resist rain as early as 60 minutes after application. Exterior finishes will look freshly painted longer, even under the most challenging weather conditions.
{{this.show}} {{this.hide}} BEHR ULTRA INTERIOR
BEHR ULTRA® Interior Matte Paint No. 1750
BEHR ULTRA® Interior Matte Paint No. 1750 is a 100% acrylic paint and primer in one with advanced stain-blocking formula that will change the way you paint. This product, featuring NANOGUARD® Technology, forms an extra-protective shell that offers outstanding stain, scuff,mar and antimicrobial-mildew resistance and an easy-to-clean, STAYS LOOKING NEW LONGER® Finish with superior stain removal. This sophisticated color palette delivers exceptional hide and maximum moisture resistance.
BEHR ULTRA® Interior Eggshell Enamel No. 2750
BEHR ULTRA® Interior Eggshell Enamel No. 2750 is a 100% acrylic paint and primer in one with advanced stain-blocking formula that will change the way you paint. This product, featuring NANOGUARD® Technology, forms an extra-protective shell that offers outstanding stain, scuff, mar and antimicrobial-mildew resistance and an easy-to-clean, STAYS LOOKING NEW LONGER® Finish with superior stain removal. This sophisticated color palette delivers exceptional hide and maximum moisture resistance.
BEHR ULTRA® Interior Satin Enamel No. 7750
BEHR ULTRA® Interior Satin Enamel No. 7750 is a 100% acrylic paint and primer in one with advanced stain-blocking formula that will change the way you paint. This product, featuring NANOGUARD® Technology, forms an extra-protective shell that offers outstanding stain, scuff, mar and antimicrobial-mildew resistance and an easy-to-clean, STAYS LOOKING NEW LONGER® Finish with superior stain removal. This sophisticated color palette delivers exceptional hide and maximum moisture resistance.
BEHR ULTRA® Interior Semi-Gloss Enamel No. 3750
BEHR ULTRA® Interior Semi-Gloss Enamel No. 3750 is a 100% acrylic paint and primer in one with advanced stain-blocking formula that will change the way you paint. This product, featuring NANOGUARD® Technology, forms an extra-protective shell that offers outstanding stain, scuff, mar and antimicrobial-mildew resistance and an easy-to-clean, STAYS LOOKING NEW LONGER® Finish with superior stain removal. This sophisticated color palette delivers exceptional hide and maximum moisture resistance.
BEHR ULTRA SCUFF DEFENSE Stain-Blocking Paint & Primer in One No. 1720
BEHR ULTRA™ SCUFF DEFENSE™ Stain-Blocking Paint & Primer in One No. 1720, a 100%acrylic formula sets a new standard for flat paint durability. SCUFF DEFENSE™ features breakthrough innovation to deliver a rich flat finish that is truly durable enough for high-traffic interior areas. Don't settle or compromise between the flat look you desire and higher level of durability you require.
{{this.show}} {{this.hide}} BEHR ULTRA EXTERIOR
BEHR ULTRA® Exterior Flat Paint No. 4850
BEHR ULTRA® Exterior Flat Paint No. 4850 is a 100% acrylic paint and primer in one. With advanced NANOGUARD® Technology, this product creates a STAY LOOKING NEW LONGER® Finish. This extra-protective shell shields against damage from sunlight, moisture, stains and dirt. It is the perfect choice for all weather climates, even for application at 35°F (2°C).
BEHR ULTRA® Exterior Satin Enamel No. 9850
BEHR ULTRA® Exterior Satin Enamel No. 9850 is a 100% acrylic paint and primer in one. With advanced NANOGUARD® Technology, this product creates a STAY LOOKING NEW LONGER® Finish. This extra-protective shell shields against damage from sunlight, moisture, stains and dirt. It is the perfect choice for all weather climates, even for application at 35°F (2°C).
BEHR ULTRA® Exterior Semi-Gloss Enamel No. 5850
BEHR ULTRA® Exterior Semi-Gloss Enamel No. 5850 is a 100% acrylic paint and primer in one.With advanced NANOGUARD® Technology, this product creates a STAY LOOKING NEW LONGER® Finish. This extra-protective shell shields against damage from sunlight, moisture,stains and dirt. It is the perfect choice for all weather climates, even for application at 35°F (2°C).
{{this.show}} {{this.hide}} BEHR PREMIUM PLUS INTERIOR
BEHR PREMIUM PLUS® Interior Flat Paint No. 1050
BEHR PREMIUM PLUS® Interior Flat Paint No. 1050 is a GREENGUARD® Gold certified 100% acrylic paint & primer in one that contains an antimicrobial agent to help protect the surface of the paint film from mold and mildew. This easy-clean flat provides excellent touch-up, exceptional durability, hide and a non-reflective matte appearance. Formula is also low odor.
BEHR PREMIUM PLUS® Interior Eggshell Enamel No. 2050
BEHR PREMIUM PLUS® Interior Eggshell Enamel No. 2050 is a GREENGUARD® Gold certified 100%acrylic paint & primer in one that contains an antimicrobial agent to help protect the surface of the paint film from mold and mildew. This easy-clean flat provides excellent touch-up, exceptional durability, hide and a non-reflective matte appearance. Formula is also low odor.
BEHR PREMIUM PLUS® Interior Satin Paint NO. 7050
BEHR PREMIUM PLUS® Interior Satin Paint NO. 7050 is a GREENGUARD® Gold certified 100% acrylic paint & primer in one that contains an antimicrobial agent to help protect the surface of the paint film from mold and mildew. This easy-clean flat provides excellent touch-up, exceptional durability, hide and a non-reflective matte appearance. Formula is also low odor.
BEHR PREMIUM PLUS® Interior Semi-Gloss Paint No. 3050
BEHR PREMIUM PLUS® Interior Semi-Gloss Paint No. 3050 is a GREENGUARD® Gold certified 100%acrylic paint & primer in one that contains an antimicrobial agent to help protect the surface of the paint film from mold and mildew. This easy-clean flat provides excellent touch-up, exceptional durability, hide and a non-reflective matte appearance. Formula is also low odor.
BEHR PREMIUM PLUS® Interior/Exterior Hi-Gloss Enamel Paint No. 8050
BEHR PREMIUM PLUS® Interior/Exterior Hi-Gloss Enamel Paint No. 8050 (Low VOC 2-8050) has a brilliant, glass-like sheen and is the perfect choice when exceptional durability and easy stain removal is desired. Hi-Gloss Enamel is excellent for highlighting trim, railing, shutters and molding. This 100%acrylic-latex, mildew resistant finish offers exceptional hide and maximum moisture resistance.
{{this.show}} {{this.hide}} BEHR PREMIUM PLUS EXTERIOR
BEHR PREMIUM PLUS® Exterior Flat Paint & Primer In One No. 4050
BEHR PREMIUM PLUS® Exterior Flat Paint & Primer In One No. 4050 is a 100% acrylic paint, which provides a mildew-resistant finish and is formulated to withstand the wear. It resists moisture, fading and stains, and provides excellent durability and hide.
BEHR PREMIUM PLUS® Exterior Satin Paint No. 9050
BEHR PREMIUM PLUS® Exterior Satin Paint No. 9050 is formulated with 100% acrylic paint, which features a pearl-like sheen. This mildew-resistant finish offers exceptional hide and is durable and long-lasting. It is the perfect choice for all climatic conditions.
BEHR PREMIUM PLUS® Exterior Semi-Gloss No. 5050
BEHR PREMIUM PLUS® Exterior Semi-Gloss No. 5050 is a radiant, sleek sheen that is the perfect choice for all climatic conditions. This 100% acrylic latex, mildew-resistant finish offers exceptional hide and maximum moisture resistance.
BEHR PREMIUM PLUS® Interior/Exterior Hi-Gloss Enamel No. 8050
BEHR PREMIUM PLUS® Interior/Exterior Hi-Gloss Enamel No. 8050 has a brilliant, glass-like sheen and is the perfect choice when exceptional durability and easy stain removal is desired. Hi-Gloss Enamel is excellent for highlighting trim, railing, shutters and molding. This 100% acrylic-latex, mildew resistant finish offers exceptional hide and maximum moisture resistance.
BEHR® Multi-Surface Roof Paint No.65
BEHR® Multi-Surface Roof Paint No.65 is a premium quality, durable, 100% acrylic latex flat finish.This coating is mildew and algae resistant and will not discolor or yellow when exposed to typical high roof temperatures. It has excellent adhesion to various types of roofing materials and is tintable to match a variety of custom colors.
BEHR® Masonry, Stucco & Brick Flat Paint No. 270
BEHR® Masonry, Stucco & Brick Flat Paint No. 270 is a high-quality, acrylic latex paint with excellent hiding properties. This interior/exterior, self-priming, mildew resistant finish also provides excellent adhesion and water repellency on properly prepared, smooth, rough and textured masonry, stucco and brick surfaces. This water-based formula is designed to accentuate all textured surfaces while achieving a natural look. It is alkali-resistant up to pH 12.0, and cleans up with soap and water.
BEHR® Masonry, Stucco & Brick Satin Paint No. 280
BEHR® Masonry, Stucco & Brick Satin Paint No. 280 is a high-quality acrylic latex paint with excellent hiding properties. This interior/exterior, self-priming, mildew resistant finish also provides excellent adhesion and water repellency on properly prepared, smooth, rough and textured masonry, stucco and brick surfaces. This water-based formula is designed to accentuate all textured surfaces while achieving a natural look. It is alkali-resistant up to pH 12.0, and cleans up with soap and water.
BEHR PREMIUM® Exterior High Build Coating No. 4700
BEHR PREMIUM® Exterior High Build Coating No. 4700 is formulated as a self-priming concrete and masonry coating. It is a flexible, long-lasting waterproof smooth coating that withstands wind driven rain up to 98 mph and may be applied directly to “HOT” masonry surfaces with pH levels up to 13 that do not require 30 days of concrete cure prior to first use and no primer is required. This coating also provides a breathable film, delivers a high-build coating for maximum film build and provides an elongation of 350%.
BEHR PREMIUM® Elastomeric Masonry, Stucco & Brick Paint No. 68
BEHR PREMIUM® Elastomeric Masonry, Stucco & Brick Paint No. 68 is a flexible, high-build coating designed to expand and contract, bridging hairline cracks in exterior, vertical masonry surfaces. This waterproofing coating is extremely durable and is mildew and dirt resistant. It has superior elasticity and elongation properties, stretching up to 600%. This 100% acrylic latex formula provides a breathable film, releasing moisture vapor that builds in walls. This low-sheen paint has excellent color retention and is available in 55 custom tinted colors.Darker colors available in Deep Base No 67.
{{this.show}} {{this.hide}} BEHR PRO INTERIOR PAINTS
BEHR PRO® Block Filler Primer No. PR50
BEHR PRO® Block Filler Primer No. PR50 is an economical interior / exterior latex primer formulated to fill and seal porous masonry surfaces, reduce pin holing and help produce a smooth and even topcoat for a uniform, professional quality finish.
BEHR PRO i100 Interior Dead Flat Wall and Ceiling Paint No. PR105
BEHR PRO™ i100 Interior Dead Flat Wall and Ceiling Paint No. PR105 is specifically formulated for builders, painters and property managers. This high-hiding, flat paint provides good touch-up and excellent sheen uniformity when sprayed without back-roll. May also be applied by brush or roller. Back-roll may be required in areas subject to critical light. Can be applied to properly prepared and primed interior drywall, wood, metal, architectural plastics, cured plaster and masonry.
BEHR PRO i300 Series Interior Flat Paint No. PR310
BEHR PRO™ i300 Series Interior Flat Paint No. PR310 is a professional quality, non-reflective latex paint with superior hide and coverage, excellent sprayability, spray back-roll and superior touch-up. This product contains an antimicrobial agent to protect the surface of the paint film from mold and mildew.
* GREENGUARD Gold certified for use in schools, healthcare and hospitals.
BEHR PRO i100 Interior Eggshell Paint No. PR130
BEHR PRO™ i100 Interior Eggshell Paint No. PR130 is a high-hiding, production quality latex paint developed to provide maximum performance in applications such as spray, spray back-roll and touch-up features. Ideal for walls and trim in high traffic areas.
BEHR PRO i300 Interior Eggshell Paint No. PR330
BEHR PRO™ i300 Interior Eggshell Paint No. PR330 is a professional quality latex paint with superior hide and coverage, excellent sprayability, spray back-roll and superior touch-up. This product contains an antimicrobial agent to protect the surface of the paint film from mold and mildew.
*GREENGUARD Gold certified for use in schools, healthcare and hospitals.
BEHR PRO i100 Interior Semi-Gloss Paint No. PR170
BEHR PRO™ i100 Interior Semi-Gloss Paint No. PR170 is a high-hiding, production quality latexpaint developed to provide maximum performance in applications such as spray, spray back-rolland touch-up features. Ideal for walls and trim in high traffic areas.
BEHR PRO i300 Interior Semi-Gloss Paint No. PR 370
BEHR PRO™ i300 Interior Semi-Gloss Paint No. PR 370 is a professional quality latex paint with superior hide and coverage, excellent sprayability, spray back-roll and superior touch-up. This product contains an antimicrobial agent to protect the surface of the paint film from mold and mildew.
* GREENGUARD Gold certified for use in schools, healthcare and hospitals.
BEHR PRO TM Interior Dryfall Paint No. 890
BEHR PRO TM Interior Dryfall Paint No. 890 is a high hide 100% acrylic coating with flash rust resistance that settles into a sweepable dust within 10 feet from ceiling surfaces. Perfect for warehouses, retail outlets, sports venues, and other commercial spaces.
BEHR PRO i100 Interior Dead Flat Paint No. PR110
BEHR PRO™ i100 Interior Dead Flat Paint No. PR110 is a high-hiding, non-reflective, production quality latex paint for production environments with strong spray, spray back-roll and touch-up features. Ideal for walls and ceilings in high turnover properties.
BEHR PRO TM High Build Interior Primer No. PR40
BEHR PRO TM High Build Interior Primer No. PR40 is recommended for new and previously coated drywall and plasterboard walls and ceilings. Spray application can save time by combining the skim coat operation with the prime application. It helps hide minor surface defects, minimizes joint banding & photographing and smoothes the surface.
BEHR ULTRA® Stain-Blocking Ceiling Paint No. 5558
BEHR ULTRA® Stain-Blocking Ceiling Paint No. 5558 is a premium quality, low VOC paint & primer in one coating that will change the way you paint ceilings. Its performance-driven formulation blocks most household and water stains and dries to form a mildew resistant film. It features advanced NANOGUARD® technology, provides an extra protective shell with excellent stain resistance, and great touch up, coverage and hide. It is ideal for use in moisture-prone areas.
BEHR PREMIUM PLUS® Interior Ceiling Flat Paint No. 558
BEHR PREMIUM PLUS® Interior Ceiling Flat Paint No. 558 is a premium quality acrylic latex flat finish paint formulated to resist splatter when applied to interior textured, popcorn and acoustic style ceilings. This flat finish helps to hide minor surface imperfections and provides great coverage.
BEHR® Interior/Exterior Urethane Alkyd Semi-Gloss Enamel No. 3900
BEHR® Interior/Exterior Urethane Alkyd Semi-Gloss Enamel No. 3900 provides the performance and durability of a traditional oil-based paint with the ease of use and convenience of a water-based paint. This professional quality finish offers excellent flow and leveling with easy water clean-up.
BEHR® Interior/Exterior Urethane Alkyd Satin Enamel No. 7900
BEHR® Interior/Exterior Urethane Alkyd Satin Enamel No. 7900 provides the performance anddurability of a traditional oil-based paint with the ease of use and convenience of a water-basedpaint. This professional quality finish offers excellent flow and leveling with easy water clean-up.
BEHR® Oil-Base Interior/Exterior Semi-Gloss Enamel No. 3800
BEHR® Oil-Base Interior/Exterior Semi-Gloss Enamel No. 3800 is a mildew-resistant paint formula is fast drying, and will help protect both interior and exterior surfaces from scuffs, rust and household chemicals.
BEHR PREMIUM® Interior/Exterior Direct-To-Metal Semi-Gloss Paint No. 3200
BEHR PREMIUM® Interior/Exterior Direct-To-Metal Semi-Gloss Paint No. 3200 is 100% styrene acrylic providing excellent corrosion and flash rust resistance. Engineered for excellent adhesion to a variety of properly prepared or primed residential and light commercial metal surfaces. Intended for use in conditions of repeated heavy abrasion, including mechanical wear and repeated scrubbing with industrial solvents, cleaners and scouring agents. Provides a durable semi-gloss finish that withstands tough elements on both interior and exterior surfaces. Suitable for use in USDA inspected facilities.
BEHR PREMIUM® Interior/Exterior Direct-To-Metal Eggshell Paint No. 7200
BEHR PREMIUM® Interior/Exterior Direct-To-Metal Eggshell Paint No. 7200 is a 100% acrylic eggshell finish that withstands tough elements on both interior and exterior surfaces. It provides excellent corrosion and flash rust resistance. Engineered for excellent adhesion to a variety of properly prepared ferrous and non-ferrous metal surfaces. This product is also a great finish for properly prepared and primed concrete, masonry, plaster, drywall, and wood surfaces. Suitable for use in USDA inspected facilities.
{{this.show}} {{this.hide}} PRIMERS & SEALERS
KILZ® 1 STANDARD Primer No. L2011
KILZ® 1 STANDARD Primer No. L2011 is designed for use on multiple interior surfaces. It helps save cost by reducing the number of coats of paint needed to achieve optimal results.It's ready to brush, roll or spray and can be top coated after one hour with latex or oil-based paint. Use KILZ 1 STANDARD Primer on almost all interior surfaces including wood, drywall,plaster, brick and masonry. Not recommended for flooring, glossy surfaces, mold and mildew prone surfaces or for stain blocking.
BEHR® DRYPLUS® Masonry Waterproofer No. 875
BEHR® DRYPLUS® Masonry Waterproofer No. 875 with NANOGUARD® Technology, is a premium, interior/exterior waterproofing paint designed for porous concrete and masonry surfaces. This paint is formulated for waterproofing above and below grade basement walls,masonry walls, retaining walls, cinder & concrete blocks, stucco and brick. It uses NANOGUARD Technology to form a strong waterproof barrier to stop water infiltration.
BEHR® PRIMER COATINGS Kitchen, Bath & Trim Interior Stain-Blocking Primer & Sealer No. 75
BEHR® PRIMER COATINGS Kitchen, Bath & Trim Interior Stain-Blocking Primer & Sealer No. 75 promotes excellent adhesion to glossy surfaces and provides maximum stain resistance in a multi-purpose stain-blocking formula. It creates a uniform surface finish for improved hiding, adhesion and flow and leveling of topcoats. This acrylic latex film is mildew resistant and also suitable for sizing walls to promote easier installation of wallcovering.
BEHR® Interior/Exterior Bonding Primer No. 432
BEHR® Interior/Exterior Bonding Primer No. 432 is specifically formulated to bond to a variety of ‘tough-to-paint' surfaces. Its advanced chemistry provides a sound anchor for topcoats while reducing or potentially eliminating the need for sanding dense and glossy surfaces. This product may be used under epoxies, lacquers, products containing xylene or other hot solvents, provided it's allowed to dry for 24 hours before topcoating and tested for compatibility in an inconspicuous area before full coat application.
BEHR® INTERIOR/EXTERIOR METAL PRIMER No. 435
BEHR® INTERIOR/EXTERIOR METAL PRIMER No. 435 is a rust-inhibitive primer that can be applied over clean and sound rusty metal surfaces while preventing corrosion with minimal surface preparation. This innovative water-based primer features fast dry time, low odor and easy clean-up. For use on properly prepared coated/uncoated ferrous and non-ferrous metal surfaces such as: Doors, Windows, Trim, Shutters, Fences, Garage Doors, Outdoor Furniture,Railing and Wrought Iron.
BEHR® Multi-Surface Interior/Exterior Stain Blocking Primer & Sealer No. 436
BEHR® Multi-Surface Interior/Exterior Stain Blocking Primer & Sealer provides a high-hide, mildew-resistant finish with quick recoat time. It blocks medium to heavy stains, has excellent adhesion to multiple substrates, and is tintable for dramatic color changes. The product also offers corrosion and rust resistant properties to ferrous and non-ferrous metal.
KILZ® PVA DRYWALL PRIMER No. PX010
KILZ® PVA DRYWALL PRIMER No. PX010 is designed for use on new drywall. It is a fast drying, interior water-based primer formulated to prime and seal new, uncoated drywall and reduce the number of topcoats required to achieve a uniform, professional quality finish.
BEHR® PRIMER COATINGS Drywall Plus Interior Primer & Sealer No. 73
BEHR® PRIMER COATINGS Drywall Plus Interior Primer & Sealer No. 73 is fast-drying and seals uncoated and previously painted interior drywall, wallboard, wood and brick to promote a uniform finish for topcoats. This 100% Acrylic formula provides outstanding adhesion and hiding properties for topcoat products.
KILZ 2® ALL-PURPOSE Primer No. 2000
KILZ 2® ALL-PURPOSE Primer No. 2000 is a fast drying, water-based, multi-surface primer-sealer-stain-blocker with excellent adhesion, mildew resistance, sealing properties and very mild odor. KILZ 2 ALL-PURPOSE Primer blocks medium stains including minor water stains, rust, grease, ink, pencil and felt marker. Enhanced hiding makes it ideal for changing colors and helps lessen the number of coats of paint required. Use under or over water-based or oil-based paints.
KILZ® PREMIUM Primer No. 1300
KILZ® PREMIUM Primer No. 1300 is a superior quality, fast drying, low odor, very low VOC, water-based primer-sealer-stain-blocker. It has excellent adhesion and provides a mildew resistant coating making it ideal for use in moisture-prone areas. KILZ PREMIUM primer blocks most medium to heavy stains caused by water, tannin, ink, pencil, felt marker and grease. Its thicker high hiding formula hides surface imperfections and prepares the surface better for painting. Works with oil and water-based paints.
KILZ® RESTORATION Primer No. L2002
KILZ® RESTORATION™ Primer No. L2002 is a new generation water-based primer, sealer and stain-blocker offering performance of traditional oil and shellac-based primers. It tackles tough stains including heavy water damage, rust, smoke, nicotine, grease, tannin, ink, pencil,felt marker, pet stains and more. KILZ RESTORATION Primer also seals persistent pet, food and smoke odors. Topcoat with water-based or oil-based paint. Use to block odors from subfloor when replacing carpet or wood flooring.
KILZ KLEAR® Clear Sealer & Bonding Primer No. L2201
KILZ KLEAR® Clear Sealer & Bonding Primer No. L2201 is a high performance fast-dry multi-surface clear primer developed to seal porous surfaces inside and outside your home.Particularly effective for ‘same color painting', KILZ KLEAR Primer will bond and seal porous and chalky surfaces with little change to current color. KILZ KLEAR Primer is a tough, flexible and breathable film to offer years of service. KILZ KLEAR Primer may also be used to seal highly porous surfaces with a transparent flat finish. Suitable for sealing torn drywall facing paper, dried wallcovering adhesive, ‘hot' joint compounds, concrete and stucco with surface pH up to 12.5. Not recommended for floors.
KILZ® ORIGINAL Primer No. 1000
KILZ® ORIGINAL Primer No. 1000 is a powerful stain blocking formula that blocks most heavy interior stains including water, smoke, tannin, ink, pencil, felt marker, grease, and also seals pet, food and smoke odors. Trusted by pros for over 40 years! It has excellent adhesion properties to help paint adhere to multiple interior surfaces. Not recommended for floors. Kilz Original No. 1003 is (350 VOC).
KILZ® ORIGINAL LOW ODOR No. 1004
KILZ® ORIGINAL LOW ODOR No. 1004 is an interior oil-based sealer, adhesion promoter and stain blocker with less odor than typical oil-based primers. It also features fast odor dissipation technology which means no lingering odor†. Ideal for use in offices, schools, dining areas, apartments and other areas which are sensitive to solvent odors or high odor levels.Use KILZ ORIGINAL LOW ODOR Primer to block stains including water, tannin and smoke from tobacco and fire. Not recommended for floors.
KILZ ORIGINAL INTERIOR/EXTERIOR Primer No. 1008 / 1009
KILZ ORIGINAL INTERIOR/EXTERIOR Primer No. 1008 / 1009 is an oil-based primer, sealer and stain-blocker ideal for heavy stain blocking, sealing multiple interior and exterior surfaces and preparing it for painting. It is especially effective at blocking graffiti, tannin, water, smoke and other bleeding stains. KILZ ORIGINAL INTERIOR/EXTERIOR Primer has excellent adhesion and penetration to bare wood. It also dries quickly and provides a mildew resistant coating. It can be used under water-based or oil-based paint. Not recommended on flooring. No. 1009 is (350 VOC).
{{this.show}} {{this.hide}} WOOD COATINGS, STAINS, FINISHES, STRIPPERS & CLEANERS
BEHR PREMIUM® SEMI-TRANSPARENT WATERPROOFING STAIN & SEALER No. 5077
BEHR PREMIUM® SEMI-TRANSPARENT WATERPROOFING STAIN & SEALER No. 5077 is a 100% acrylic formula that seals out the elements, and sun's harmful UV rays, for up to 6 years on decks and up to 8 years on fences & siding. It's available in 60 custom colors to help you create a look that's as beautiful as it is durable.
BEHR PREMIUM ADVANCED DECKOVER® Smooth No. 5000
BEHR PREMIUM ADVANCED DECKOVER® Smooth No. 5000 is an innovative solid color coating that resurfaces properly prepared weathered wood and concrete. The advanced 100%acrylic resin creates a durable coating on your tired deck, rejuvenating its look. ADVANCED DECKOVER Smooth is designed to conceal splinters & cracks up to 1/4" and creates a smooth, slip-resistant finish. Our latest formula now features even better adhesion and cracking resistance. It can be tinted to 54 solid custom colors.
BEHR® Oil-Latex Redwood Stain No. 9
BEHR® Oil-Latex Redwood Stain No. 9 produces a deep, redwood tone, color stain that protects exterior wood surfaces. The unique formula penetrates wood surfaces and remains flexible to resist cracking, flaking and peeling on properly prepared surfaces.
BEHR® Solid Color House & Fence Wood Stain No. 30
BEHR® Solid Color House & Fence Wood Stain No. 30 creates a durable film that resists cracking and peeling on your home's vertical surfaces. It's available in more than 1,600 custom and computer-matched colors and is great for most vertical wood surfaces.
BEHR® DECKPlus Solid Color Waterproofing Wood Stain No. 211
BEHR® DECKPlus™ Solid Color Waterproofing Wood Stain No. 211 provides protection from water and the sun's harmful rays for up to 5 years on decks and 15 years on fences and siding. Available in over 1,600 custom colors and formulated for color matching, this stain will hide imperfections while allowing the wood texture to show through. The 100% acrylic formula resists cracking, peeling and blistering. This product is also great for composite decks.
BEHR® DECKPLUS SEMI-TRANSPARENT WATERPROOFING WOOD STAIN No. 3077
BEHR® DECKPLUS™ SEMI-TRANSPARENT WATERPROOFING WOOD STAIN No. 3077 is a 100% acrylic formula which lasts for up to 3 years on decks and 5 years on fences and siding, due to its durability. Choose from 60 different colors that add beauty while allowing the natural wood grain to show through. The stain provides a durable, water-repellent finish that also protects against the sun's harmful UV rays.
BEHR PREMIUM ADVANCED DECKOVER® Textured No. 5005
BEHR PREMIUM ADVANCED DECKOVER® Textured No. 5005 is an innovative, waterproofing solid color coating that will bring your old, weathered wood or concrete back to life. The advanced 100% acrylic resin creates a durable coating on your tired deck, rejuvenating its look. ADVANCED DECKOVER Textured is designed to conceal splinters & cracks up to 1/4" and creates a textured, slip-resistant finish. It can be tinted to 54 solid custom colors.
BEHR PREMIUM® SOLID COLOR WATERPROOFING STAIN & SEALER No. 5011
BEHR PREMIUM® SOLID COLOR WATERPROOFING STAIN & SEALER No. 5011 is a 100% acrylic formula that seals out the elements, and sun's harmful UV rays, for up to 10 years on decks and up to 25 years on fences & siding. It forms a highly durable and mildew resistant finish which resists scuffing, cracking, peeling, and blistering.
BEHR PREMIUM® Transparent Log Home Gloss Finish No. 15
BEHR PREMIUM® Transparent Log Home Gloss Finish No. 15 is a durable and flexible formula that moves with the natural expansion and contraction of natural wood surfaces and will also protect from the sun's harmful UV rays. It's available in both clear and cedar finishes, and is also great for fences and siding.
BEHR® DECKPLUS TRANSPARENT WATERPROOFING WOOD FINISH No. 400
BEHR® DECKPLUS™ TRANSPARENT WATERPROOFING WOOD FINISH No. 400 gives wood the protection it needs while still showcasing its full natural beauty. This 100% acrylic formula seals out water and blocks the sun's harmful UV rays for up totwo years on decks and up to four years on fences and siding. It's available in 3 pre-mixed colors, so you can get the look you want while preserving your valuable investment.
BEHR PREMIUM® Transparent Waterproofing Wood Finish No. 500
BEHR PREMIUM® Transparent Waterproofing Wood Finish No. 500 has a 100% acrylic formula that seals out the elements and the sun's harmful UV rays on decks,fences and siding. It's available in 3 pre-mixed colors as well as 6 custom colors so you can get the look you want while preserving your valuable investment.
BEHR PREMIUM® All-In-One Wood Cleaner No. 63
BEHR PREMIUM® All-In-One Wood Cleaner No. 63 is specifically formulated to clean, brighten and condition exterior wood surfaces prior to applying natural finishes, paints or stains. It's tough enough for stains caused by mold mildew,ketchup and wine, but gentle enough that it won't damage your wood surface.
BEHR PREMIUM® Wood Stain & Finish Stripper No. 64
BEHR PREMIUM® Wood Stain & Finish Stripper No. 64 is designed to remove oil, latex-based, and 100% acrylic finishes such as semi-transparent stains, solid color stains and clear sealers. It also removes loose wood fibers to help ensure a sound surface prior to staining or painting. Created especially for use on wood deck and siding surfaces.
{{this.show}} {{this.hide}} FLOOR COATINGS, STAINS & SEALERS, & PRIMER
BEHR PREMIUM® Solid Color Concrete Stain No. 800
BEHR PREMIUM® Solid Color Concrete Stain No. 800 is a durable, water repellent, solid color stain.It is designed to help protect and enhance both interior, exterior, vertical and horizontal, concrete surfaces. This siliconized, 100% acrylic formula, forms a strong, long-lasting opaque film on properly prepared concrete and brick surfaces.
Granite Grip Concrete Coating No. 650 & No. 655
Granite Grip™ Concrete Coating No. 650 & No. 655 interior/exterior decorative floor coating revive concrete surfaces by providing a durable protective finish that fills hairline cracks up to 1/8" and resists dirt and grease. Its slip-resistant coating is ideal for horizontal surfaces such as garages, driveways walkways, patios, porches, and pool decks.
BEHR PREMIUM® Porch & Patio Floor Paint No. 6050
BEHR PREMIUM® Porch & Patio Floor Paint No. 6050 is available in two sheens, Low-Lustre and Gloss Enamels. This l00% acrylic latex product, has a mildew resistant finish, resists scuffing, fading, cracking and peeling while providing a durable, long-lasting finish that is ideal for both interior and exterior applications.
BEHR PREMIUM® Porch & Patio Floor Paint No. 6705
BEHR PREMIUM® Porch & Patio Floor Paint No. 6705 is available in two sheens, Low-Lustre and Gloss Enamels. This l00% acrylic latex product, has a mildew resistant finish, resists scuffing, fading, cracking and peeling while providing a durable, long-lasting finish that is ideal for both interior and exterior applications.
BEHR PREMIUM® Concrete & Masonry Protector & Waterproofer No. 980
BEHR PREMIUM® Concrete & Masonry Protector & Waterproofer 980 is a premium, interior/exterior,waterproofing formula that uses the latest water-based, silicone technology designed to penetrate surfaces up to 1/2". This silane/siloxane waterproofer creates a barrier inside the surface that keeps water out, but allows trapped water vapors to escape; reducing corrosion, spalling, efflorescence and freeze-thaw damage. It reduces staining due to mold and mildew, and ensures greater durability of the surface. The protection is not worn away with normal use. It protects long after the water beading is gone.
Behr 1-Part Epoxy Acrylic Concrete & Garage Floor Paint No. 900
Behr 1-Part Epoxy Acrylic Concrete & Garage Floor Paint No. 900 is a self-priming high-performance, ready-to-use, single component water-based floor paint that resists hot tire pickup and marring. The finish is resistant to household type chemicals, oil and gasoline, which reduces the need for maintenance of hard-to-clean interior or exterior floors. This durable, satin finish floor paint also resists scuffing, fading, cracking,peeling and blistering.
BEHR PREMIUM® Semi-Transparent Concrete Stain No. 850
BEHR PREMIUM® Semi-Transparent Concrete Stain No. 850 is a siliconized 100% acrylic formula that provides the variation of color found in some natural stone. Surface imperfections, concrete composition, texture and application technique will affect the finished appearance. Also is ideal for brick. For a uniform solid color, use a product such as BEHR PREMIUM® Solid Color Concrete Stain.
BEHR PREMIUM® Concrete Dye No. 863
BEHR PREMIUM® Concrete Dye No. 863 is a unique decorative finish that will transform ordinary interior/exterior concrete into an elegant floor resembling marble or glazed stone.
*IMPORTANT! REFER TO THE INSTRUCTIONAL BROCHURE FOR DETAILED INFORMATION AND COLOR CHOICES. DO NOT OPEN CAN WITHOUT READING INSTRUCTIONS. DO NOT USE WITHOUT THE ADDITION OF TINTING COLORANTS.
BEHR PREMIUM® Wet-Look Sealer No. 985
BEHR PREMIUM® Wet-Look Sealer No. 985 is a clear gloss, non-yellowing, high solids, acrylic-based masonry sealer. It is formulated to seal, protect and beautify concrete and masonry surfaces with a high gloss, wet-look finish. BEHR PREMIUM Wet-Look Sealer No. 985 is also an excellent topcoat for paints and stains.
BEHR PREMIUM® Low-Lustre Sealer No. 986
BEHR PREMIUM® Low-Lustre Sealer No. 986 is a clear, non-yellowing, acrylic-based masonry sealer. It is formulated to seal, protect and beautify concrete, stone and masonry surfaces with a low-gloss finish.
BEHR PREMIUM® Concrete & Masonry Bonding Primer No. 880
BEHR PREMIUM® Concrete & Masonry Bonding Primer No. 880 is a high-performance, ready-to-use, water-based pre-treatment, designed specifically to promote optimum adhesion. To porous concrete, when properly applied, provides a sound surface with excellent resistance to alkali and efflorescence. The primer will appear slightly milky in the container, but it will dry to a clear, natural look. This specially formulated bonding primer can be used to improve bonding whenever a masonry coating is to be applied, using a product such as BEHR PREMIUM® Porch & Floor Paint, BEHR PREMIUM® Solid Color Concrete Stain, BEHR PREMIUM® Semi-Transparent Concrete Stain, or BEHR PREMIUM® 1-Part Epoxy Acrylic Concrete & Garage Floor Paint.
Last Update: 2019-12-02