CONTACT INFO
CONTENT
COMPANY OVERVIEW
For more than 40 years, Royal has been committed to designing products that reflect our standards of excellence while enhancing your home, and thus your neighborhood. Our quality products offer durable, low maintenance features that deliver lasting beauty and enduring value. We offer many color choices and options so you can pick the hues that make you happy. After all, your home is an outward reflection of you. And that's a great feeling to come home to year after year.
ALL PRODUCTS
{{this.show}} {{this.hide}} Aluminum Siding & Accessories
Aluminum Siding - Cedar Renditions™
Cedar Renditions is aluminum siding, trims and accessories - available in complementary woodgrain patterns and solid colours
Top Features:
- Look of real woodgrain Virtually maintenance free Moisture proof
- Easy to install Non-flammable
- LEED compliant and 100% recyclable Made from 99% recycled content 25-year prorated limited warranty
Available Profiles and Accessories:
- Design Series 6" and 4" Siding D4 and D4D
- V-Groove Soffit
- 6" Traditional Fascia
- Outside Corner Post Trim Coil
- J-Trim
- Starter Strip
Aluminum Accessoriess - Cedar Renditions™ Accessories
Royal corner posts and trim represent the finishing pieces. Many of our accessories come in colors that accent any AlumiPro® siding you choose to complete your exterior.
Aluminum Soffits - Cedar Renditions™ Soffits
Complete your home with the protective, ventilating and designboosting AlumiPro Soffits. We have the best choice on the market - featuring vented or plain, three panel or four panel.
{{this.show}} {{this.hide}} Trimboard
Simulated Wood Trim - Royal S4S Trimboard
Royal S4S Trimboard'' can be used in countless ways to trim a home and add long-lasting beauty and value. Its smooth, durable, 4-sided finish resists dirt buildup, while its 'true square' edges provide cleaner installation. Reversible Royal S4S Trimboard comes ready to install, is paintable and is backed by a lifetime never rot warranty.
Simulated Wood Trim Sheet Stock - Royal Trimboard®
Available in 4' x 8' to 4' x 20' sheets, Royal Trimboard® sheet stock can be cut to any width or cut into custom shapes or designs. Royal Trimboard sheet stock mills and miters easily with standard tools, leaving clean, precise edges. Its consistent high density provides a uniform appearance from sheet to sheet. Homeowners will appreciate the fact that sheet stock is paintable, resists moisture and mold and is backed by a lifetime never rot guarantee.
{{this.show}} {{this.hide}} Cellular PVC Siding and Simulated Wood Trim
Cellular PVC Siding and Simulated Wood Trim - Celect®
Celect® Cellular Exteriors products are made from an innovative moisture-resistant cellular technology. All boards feature Celect's interlocking seam system and an anti-gravity lock feature for unparalleled horizontal and vertical integrity.
{{this.show}} {{this.hide}} Shake and Shingles
Polypropylene Shake & Shingles - Portsmouth™
Portsmouth™ Shake & Shingles give you beautiful form and function plus real color, texture and shape options. Available in Double 7", 8' Single 7" Shingles, Hand-Split, Perfection, Staggered Edge and Half Round styles.
{{this.show}} {{this.hide}} Vinyl Siding Insulated
Vinyl Insulated Siding - Haven®
Haven® insulated siding combines the looks of real wood and the energy efficiency of industry-leading insulation technology. EPS insulation reduces the flow of hot and cold air through wall cavities, and locked-tight TXL™ Lamination distinguishes itself by how uniformly it holds siding and insulation together for a seamless, flat fit. Available in D6, D7, D45D and Board & Batten profiles.
{{this.show}} {{this.hide}} Vinyl Siding
Vinyl High Performance Siding - Royal® Woodland
Royal® Woodland siding, available D45, D45D and Board & Batten profiles, has an extensive color palette of 28 UV-resistant colors. Plus, Woodland is available in longer-length 16-foot panels that decrease seams and provide dramatic shadow lines.
Vinyl Premium Siding - Royal® Estate
Royal® Estate siding combines real woodgrain presence with low maintenance and a wide range of UV- resistance colors that match virtually any home. It withstands hurricane force winds and is available in D4, D45D, D5D and Colonial Beaded.
Vinyl Solid Siding - Royal® Residential
Our Residential siding"s low-gloss wood grain looks like natural wood. Its roll-top nail hem resists hurricaneforce winds and Residential's Double Lifetime Warranty includes hail protection. Available in D4, D45, D45D and Triple 3 profiles. What's not to love?
Vinyl Quality Siding - Royal® Crest
Siding should do two important things: defy wear and tear and reflect your taste. Royal Crest siding does both. It exceeds industry standards in durability, color retention and warranty protection. Plus it comes in a broad variety of textures and designs - D4, D4D, D5, D5D, D4, D45D Vertical and 8".
Vinyl Agricultural Quality Siding - Agripanel (Available in Canada Only)
Our Agripanel system is specifically designed for farm applications and it virtually eliminates maintenance. D4 Vertical, Double 5 Vertical and Triple 4 Vertical profiles can be found in our Agripanel product line.
{{this.show}} {{this.hide}} Accessories
Soffits - Designer Beaded -Triple 3, Triple 4 , Double 5
Mounts - Electrical Receptacle -Coach Cover, Standard Mount, Mini Mount, Recessed Mini Mount, Large Standard Mount, Meterbase Mount, Flush Mount, Recessed Split Mount and Recessed Cover
Gable Vents
Utility Vents - Exhaust Vents & Covers
{{this.show}} {{this.hide}} Accents
Trim Visualizer
Window Trim - Window Lineals, Window Casings, Window Crown Moulding
Corner Trim
Shutters - Louvered Panel, Raised Panel, Board & Batten
{{this.show}} {{this.hide}} Virtual Remodeler Design Tool
Virtual Remodeler Designer Tool
Ever wonder what your home would look in another color or with new siding? How about new windows? Now you can explore new looks on your own home with HomePlay™ by Royal®. Choose from various home styles or upload a photo of your own home (requires login). Visualize how beautiful, low-maintenance products from Royal can enhance your home today!
Last Update: 2020-01-16

