Ameristar Security Products

Perimeter Security

CONTACT INFO
1555 N. Mingo Rd.
Tulsa, OK 74116
Continuing Education Logo
Request for information Ameristar Security Products Contact Us / RFI
CONTENT
CAD drawings
CSI specifications / specs
Videos
Catalogs / Brochures
press releases
building construction projects
SOCIAL
COMPANY OVERVIEW
ALL PRODUCTS

Fixed Bollards  

BULWARK® Security Bollards combine simplistic installation with
ultimate anti-ram functionality. By utilizing the latest manufacturing design technologies, BULWARK brings the strongest protection available while meeting the standards you expect.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

State Designed DS22 & DS25 Security Bollards are an excellent perimeter security choice anywhere where K12 or K4 anti-ram protection in required. The DS22 state designed security bollards comply with the toughest U.S. Department of State (DOS) crash-test ratings. Fixed DS22 bollards provide around-the-clock protection against vehicular threats and are engineered to meet up to K12 (M50 equivalent) performance criteria (15,000 lb vehicle at 50 mph).

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Ameristar's Ultra Shallow bollards are quick and easy to install crash-rated bollards that provide superb protection against vehicular threats.
All configurations in the series require between 6"-10" of total excavation, enabling you to install a crash test certified security product at a fraction of the depth required by traditional products.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Ameristar's Ultra Shallow Series is available in 3 crash test certified configurations. The first is crash test cerified as M50/P1 (aka Gladiator) which is a K12/L3 equivalent rating. The second is crash test certified as PAS68 (aka the SP1000) and is equivalent to a M40/P2 or K8 rating. The final configuration is crash test certified to K4/L3 (aka the SMB) which is equivalent to a M30/P1 rating.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Ameristar's Ultra Shallow Series is available in 3 crash test certified configurations. The first is crash test cerified as M50/P1 (aka Gladiator) which is a K12/L3 equivalent rating. The second is crash test certified as PAS68 (aka the SP1000) and is equivalent to a M40/P2 or K8 rating. The final configuration is crash test certified to K4/L3 (aka the SMB) which is equivalent to a M30/P1 rating.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Retractable Bollards  

Improve perimeter security with crash-test certified bollards capable of stopping a 15,000 lb truck traveling at 50 mph. Ameristar's Titan anti-ram retractable security bollards combine an open, aesthetic appearance with the highest level of perimeter control.

The Titan anti-ram retractable bollards, available in automatic, are excellent for sites where the pathway access changes often. When retracted, the Titan security bollards are flush with the roadway and provide free movement of pedestrians and vehicle traffic. Utilizing the highest cycle duties available, the Titan automatic hydraulic rising bollards are an economical and effective way of securing any entry point.


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Ameristar's Defender anti-ram retractable security bollards combine an open, aesthetic appearance with the highest level of perimeter control.

The Defender is excellent for sites where the pathway access changes often. When retracted, the Defender security bollards are flush with the roadway and provide free movement of pedestrians and vehicle traffic. Utilizing the highest cycle duties available, the Defender automatic hydraulic rising bollards are an economical and effective way of securing any access point.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Ameristar's bollards are an economical safety barrier offering protection against vehicular attacks and providing reliable traffic control without restricting pedestrian movement. Our commercial bollards are available as retractable, fixed or removable.

Rated 5 based on 1 product reviews
CAD SPECS

Active Barriers  

Ameristar's Sentinel® wedge barriers are designed for maximum perimeter entry security. The potential for an unauthorized vehicle to enter a secured location presents a real and everyday threat that must be addressed. Combat vehicular threats at your perimeter's entry point with the Sentinel wedge vehicle barrier.

The Sentinel® anti-ram vehicle barrier also features a full security guard height of 38" and is available in various widths. Plus, its shallow in-ground installation requires an excavation of only 19", allowing 12" for barrier height and 7" for the foundation pad. When installed, the unit is completely flush with the roadway surface, requiring no side pillars or above grade assemblies. In addition, the hydraulic operating cylinder is concealed behind a tamper-resistant panel.


Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS

The Patriot® rising beam barrier drastically increases perimeter entry security. This security barrier has a rapid deployent rate and remains functional even after a crash, making it an excellent choice for high security access control.

The Patriot utilizes a hydraulically actuated structural beam that is recessed flush with the roadway when granting vehicle access. It also has a rapid rate of deployment between 3 and 5 seconds and a full guard height of 36". The crash beam barrier's primary excavation is outside the roadway opening, and minimal excavation is required across the roadway, which avoids most underground utilities and obstructions.


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Cityscape barrier gate is perfect for urban environments with a heavy amount of pedestrian traffic and an irregular need to allow vehicular access. The aesthetically appealing design blends well in urban areas, unlike most gates or barriers that have a bland industrial appearance.

The Cityscape gate can be installed using shallow mount technology and is lightweight, yet remarkably strong. Also, the Cityscape gate uses up to 70% less concrete than similar passive vehicle entry barriers on the market. This means a quicker and more cost effective installation with less maintenance requirements in the future.


Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

The barrier arm is a multi-purpose entry drop-arm that controls traffic while providing an anti-ram obstacle to protect from potential vehicular threats. We offer two different crash rated barrier arm options - the M550 is K12/L3 rated and M530 is rated as M30/P1.

The M530 has two successfully tested designs. The 22-foot barrier design does not require excavation across the roadway, whereas the 12-foot barrier design uses a shallow excavation across the roadway for a monolithic installation. The M530 barrier arm is also available in engineered design lengths to fit specific site requirements.

Rated 5 based on 1 product reviews
CAD SPECS CATALOGS

Security Gates  

TransPort Traverse IS is an engineering marvel that challenges the status quo of typical cantilever designs. Its unique bottom track with carriage support rollers perfectly balances the entire gate structure over a single axis for smooth, effortless transition.

Rated 5 based on 1 product reviews
SPECS CATALOGS

TransPort Traverse II is an engineering marvel that challenges the status quo of typical cantilever designs. Its unique bottom track with carriage support rollers perfectly balances the entire gate structure over a single axis for smooth, effortless transition.


Rated 5 based on 1 product reviews
SPECS CATALOGS

TransPort Link has been redesigned with new features to better serve our customers. Improvements include a new slim bottom track with guide roller and a single latch. These new features ensure customers receive the highest quality product with incomparable perimeter security that is more affordable and competitive.


Rated 5 based on 1 product reviews
SPECS CATALOGS

PassPort IS is Ameristar's line of sliding roll gates that are ideal for projects that require a higher level of security. It features fully-welded construction for increased durability and strength and a PermaCoat double coating process for increased weather resistance and reduced corrosion.

PassPort IS is intended to match the Impasse II fence system.

Rated 5 based on 1 product reviews
SPECS CATALOGS

PassPort II is an innovative roll gate system for industrial fence applications. All PassPort roll gates are designed with versatility in mind. The reversible design of the PassPort roll gate insures a flawless installation by allowing the gate to be installed on either side of the gate opening.


Rated 5 based on 1 product reviews
SPECS CATALOGS

Perimeter Fence  

The Stalwart IS (Impasse Security) system integrates the strongest high security fence available with the most used anti-ram barrier. The Stalwart anti-crash barrier has been engineered and tested in compliance with current ASTM F2656-07 (Standard Test Method for Vehicle Crash Testing of Perimeter Barriers) and meets the demand for multiple vehicle threats. 


Rated 5 based on 1 product reviews
SPECS CATALOGS

The Stalwart II system integrates the design features of a traditional ornamental iron fence with the resilience of the Stalwart anti-ram barrier. The ornamental picket design blends into its surroundings while not drawing attention to itself, but still maintaining the requirements of an anti-ram barrier. Stalwart II security fences use the same fence framework as the Impasse high security fence, giving it the ability to integrate multiple security components without a costly patchwork installation.


Rated 5 based on 1 product reviews
SPECS CATALOGS

The Stalwart anti-ram barrier is a standalone crash barrier. The post and rail fence system is the most economical passive perimeter barrier system available on the market.

Rated 5 based on 1 product reviews
SPECS CATALOGS

Maintaining a secure perimeter is your first line of defense against potential threats. An Impasse II fence serves as a visual deterrent backed with heavy steel components that give a higher level of protection compared to the traditional chain link or architectural mesh fence alternatives. Impasse II is the best choice for securing at risk facilities or protecting specific assets within a property.

Rated 5 based on 1 product reviews
SPECS CATALOGS
Ameristar's Impasse II anti-scale fencing will deter intruders with its intimidating profile and steel cross sections. Decreased anti-climb pale spacing further dissuades intruders from climbing, and also increases the delay time when attempting to cut or pry through the fence. To increase delay time from a security breach, expanded metal fillers can be positioned between the pales and rails, allowing the facility's security personnel more time to react.

Rated 5 based on 1 product reviews
SPECS CATALOGS

The WireWorks Anti-Climb fence is a unique perimeter security product that maintains a guarded display of visual screening balancing the need to delay and deter an attack.
The distinguishing feature of WireWorks Anti-Climb is the anti-scale and anti-cut welded wire mesh. This makes it very difficult to get a foothold on this fence, and the cutting implements required to sever its welded heavy steel wire cannot fit into the minimal spaces of the mesh.


Rated 5 based on 1 product reviews
CATALOGS

Matrix security fence is a perimeter enclosure grid designed to expand to the level of site security required. Its framework structure allows the user to define the level of security needed by choosing a suitable mesh option that details the degree of delay and site visibility. The Matrix design is a result of multiple power utility companies seeking a design that could comply with CIP-014 physical security standards.



Rated 5 based on 1 product reviews
CATALOGS

Montage II is Ameristar's line of heavier ornamental steel fence suited for projects which require a higher-level of security. Owners deserve a fence system that's more than a perception of security. The architectural community has embraced ornamental fences over unattractive chain-link fences that detract from the overall appearance of the project.


Rated 5 based on 1 product reviews
CATALOGS

Aegis II industrial and high security ornamental fence can be customized to match rail spacing of any existing fence. The flexibility of the ForeRunner rail provides Aegis II the ability to place the rail at any location on the fence panel, and the fence can be manufactured to any specified height or custom color. Balanced by the beauty of its design features, Aegis II matches the level of security demanded by any application.


Rated 5 based on 1 product reviews
CATALOGS

Continuing Education  

As a registered AIA/LA CES provider, we offer a variety of educational LU, HSW and CE programs to help you make informed decisions.

Rated 5 based on 1 product reviews