CONTACT INFO
CONTENT
WARRANTY
COMPANY OVERVIEW
Since 2000, the Ipe Clip® Fastener Company (DBA DeckWise®) has manufactured high quality Made in the USA hidden deck fasteners for exotic hardwoods and composite deck building. With a proven track record of extraordinary customer satisfaction, our deck building products are comprised of high-grade long-lasting materials. Every product is expertly engineered to withstand corrosive weather elements from the desert; to the tropics; to the cold.
Ipe Clip® hidden deck fasteners eliminate many common decking problems such as cupping and warping. This is due to only 1 side of the deck board being pinned down to the framing. This allows decking material to move naturally all the while keeping consistent board gaps.
By offering a wide variety of decking products, DeckWise® covers the industry as a leading go-to supplier. Products such as the Hardwood Wrench™, Ipe Oil®, WiseCoat™, Ipe Seal®, deck screws, hardwood deck tiles, and pedestals plus essential decking tools and accessories, we've got you covered.
Every year that goes by has brought extensive LBM product growth. With each innovative product that is brought to the market, DeckWise® continues to expand our U.S. and European network of dealers and distributors. Our #1 goal is to provide DIY homeowners, architects and Pro contractors with the best deck fasteners, wood finishes, hand tools and accessories on the market.
ALL PRODUCTS
{{this.show}} {{this.hide}} Hidden Deck Fasteners
Ipe Clip® EXTREME® Hidden Deck Fastener Clip with 3/32" Gap
The EXTREME® hidden deck fastener with a stainless steel insert works with air-dried lumber including composites and thermal woods. It features an integrated spacer leg for 3/32" (2,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can be customized in your desired screw length, head color or screw style.
Features:
- Automatically spaces deck boards at 3/32" (2,4mm)
- Injection molded outer casing manufactured with virgin polypropylene resin
- Full hard stainless steel insert with black oxide coating
- Uses a symmetrical edge groove for better board surface selections
- For use with air dried hardwood, composite, or PVC decking
- Allows for expansion of width of air dried hardwoods
- Allows movement of length with composite/PVC decking
- Unique square biscuit design ensures more contact surface area inside slot groove
- Screws installed at a 45° angle for maximum holding strength
- Made in the USA comprised of multiple U.S. patents
- Polypropylene casing resistant to damaging UV sun rays
- Limited Lifetime Warranty
Ipe Clip® EXTREME-4® Hidden Deck Fastener Clip with 5/32" Gap
The EXTREME-4® hidden deck fastener with a stainless steel insert works with air-dried and kiln dried lumber including composites and thermal woods. It features an integrated spacer leg for 5/32" (4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can be customized in your desired screw length, head color or screw style.
Features:
- Clip automatically spaces deck boards at 5/32" (4mm)
- Injection molded outer casing manufactured with virgin polyethylene resin
- Full hard stainless steel insert with black oxide coating
- Uses a symmetrical edge groove for better board surface selections
- For use with air/kiln dried hardwood, composite, or thermal wood decking
- Allows for contraction of width of air dried hardwoods
- Allows for expansion of width of kiln dried hardwoods
- Allows movement of length with composite/PVC decking
- Unique square biscuit design ensures more contact surface area inside slot groove
- Screws installed at a 45° angle for maximum holding strength
- Made in the USA comprised of multiple U.S. patents
- Polyethylene casing resistant to damaging UV sun rays
- Limited Lifetime Warranty
Hidden Deck Fasteners: Coverage Calculator
Ipe Clip® EXTREME-KD® Hidden Deck Fastener Clip with 1/4" Gap
The EXTREME-KD® hidden deck fastener with a stainless steel insert works with kiln-dried lumber including composites and thermal woods. It features an integrated spacer leg for 1/4" (6,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can be customized in your desired screw length, head color or screw style.
Features:
- This deck clip automatically spaces deck boards at 1/4" (6,4mm)
- Injection molded outer casing manufactured with virgin polyethylene resin
- Full hard stainless steel insert with black oxide coating
- Uses a symmetrical edge groove for better board surface selections
- For use with kiln dried hardwood, composite, or thermal wood decking
- Allows for expansion of width of kiln dried hardwoods
- Allows movement of length with composite/PVC decking
- Unique square biscuit design ensures more contact surface area inside slot groove
- Screws installed at a 45 degrees angle for maximum holding strength
- Made in the USA comprised of multiple U.S. patents
- Polyethylene casing resistant to damaging UV sun rays
- Hollow leg acts as a shock absorber as kiln-dried materials expand
- Limited Lifetime Warranty
Hidden Deck Fasteners: Coverage Calculator
Economical Standard "Round" Ipe Clip® Hidden Deck Fastener with 3/32" Gap
The Standard "round" hidden deck fastener is the most economical due to it does not utilize a stainless steel insert. This hidden deck fastener works with air-dried lumber including composites and thermal woods. It features an integrated spacer leg for 3/32" (2,4mm) board gaps. The DeckWise® Ipe Clip® Hidden Fastener Kit may be ordered in special variations of quantities such as 100 and 175 count boxes or 525 and 1050 count contractor buckets. #8x2" 305 grade stainless steel screws come standard. Decking screws can also be customized in your desired screw length, head color or screw style.
Features:
- Automatically spaces deck boards at 3/32" (2,4mm)
- Injection molded outer casing manufactured with virgin polypropylene resin
- Uses a symmetrical edge groove for better board surface selections
- For use with air dried hardwood, composite, or thermal wood decking
- Allows for expansion of width of air dried hardwoods
- Allows movement of length with composite/PVC decking
- Screws installed at a 45 degrees angle for maximum holding strength
- Made in the USA comprised of multiple U.S. patents
- Polypropylene casing resistant to damaging UV sun rays
- Limited Lifetime Warranty
Hidden Deck Fasteners: Coverage Calculator
{{this.show}} {{this.hide}} Deck Screws
#8 Trim-Head Stainless Steel Deck Screw with Painted Heads
Strength made simple. These T15 stainless steel #8 trim-head deck screws (black head) come standard with all Ipe Clip® hidden deck fastener kits. The DeckWise® brand of stainless trim-head screws are the perfect system to ensure deck boards stick tight to the joist. As part of the DeckWise® line of deck building products, 6 different Colormatch screw choices give a reliable way to fasten any symmetrical edge groove deck board material.
Features:
|
#10 Bugle-Head: Stainless Steel Decking Screw with Painted Heads
These T25 drive #10 deck screws swiftly penetrate decking with a Type-17 auger point including coarse threading which pulls boards tightly together. The double countersink flat bugle head has 6 nibs; utilizes a 6 lobe star drive to reduce cam-out and increase torque; and comes as a chipboard thread screw with partial thread and triple spline (one at the beginning on the thread and two at the end of point).
Features:
|
#10 Composite Stainless Steel Decking Screw with Painted Heads
Features:
|
#8 Self-Drilling/Heat- Treated Stainless Steel Deck Screws
Features:
|
#7 Self-Tapping Metal Joist Stainless Steel Deck Screws
Features:
|
{{this.show}} {{this.hide}} Wood Care
Ipe Oil&® Hardwood Oil Finish with UV Protectant
Ipe Oil® hardwood oil finish is an oil-based natural hardwood finish for decking and siding applications. This wood oil has been specifically formulated to protect and preserve the natural beauty of exterior hardwoods. Ipe Oil® provides excellent penetration of even the most dense hardwoods with minimal rising of the grain. It protects and conditions the wood while maintaining a completely natural appearance. It stabilizes and nourishes hardwoods from within.
Features:
|
WiseCoat Premium Deck, Siding & Fence Sealer
DeckWise® WiseCoat™ Premium Hardwood Deck, Siding & Fence Sealer is a Zero VOC, non-toxic waterproofing sealant designed for use on hardwood decking, siding and fencing surfaces. It protects, preserves and enhances all types South American exotic hardwoods, American hardwoods and most types of thermally modified wood. This finish is guaranteed to prevent excessive water accumulation below the wood surface for up to six (6) years on horizontal surfaces and up to ten (10) years on vertical surfaces, when used according to the product instructions.
Features:
|
Ipe Seal® Hardwood End Grain Sealant
Ipe Seal® end grain sealant is a wax emulsion proven to increase the structural integrity of hardwoods and thermal wood end cuts. Designed to prevent checking (drying splits) in deck boards, freshly sawn logs, lumber, turning blanks, and other exposed wood ends. Ipe Seal® creates a bond that extends the life of wood. Apply to end cuts on exotic hardwoods, thermal wood, and composite material as well as hardwood siding end cuts. Ipe Seal® seals the ends of logs and lumber to protect against costly degrade during air-drying before processing or kiln-drying.
Features:
|
Deck and Wood Cleaner Part 1 & Brightener Part 2
Wood Deck Cleaner (Part 1) and Wood Deck Brightener (Part 2) remove dirt and greying in preparation for re-oiling and applying finishes such as Ipe Oil® and WiseCoat™. These concentrated powders are formulated specially to cleanse and brighten exterior wood decks, wood fences, patios, terraces, wood siding, benches, chairs, and other outdoor wood items.
Features:
|
Hardwood Deck & Siding Restoration All-In-1 Kit
Everyone knows the look of a freshly oiled or restored hardwood deck, siding, fence or outdoor furniture is hard to beat. Hardwoods are unlike any other wood in the world, and as such, they shouldn't be treated like any other wood refinishing job. This kit is specially assembled with all of the tools needed to maintain the all-natural hardwood luster. We've carefully selected 21 pieces in this one stop complete kit.
Features:
|
{{this.show}} {{this.hide}} Deck Tools
Hardwood Wrench™ Deck Board Straightener
When hardwood deck and siding installers consider how back-breaking wrestling an unwieldy board is, they appreciate the ease of use our Hardwood Wrench™. The days of using a chisel to shove and pry hardwood boards into place are over. The Hardwood Wrench™ design is the original invention for straightening deck and siding boards utilizing a "one-handed" locking cam. This one-of- a-kind tool offers true "One-Man, One-Hand Installation®" of hidden fasteners. This tool raises production levels, which adds to profit margins by cutting overhead costs. The versatility of this tool provides 10 different configurations for small or tight areas, vertical, overhead and horizontal installations.
Features:
|
Deck Building Drill & Drive™
The Drill & Drive™ is a 3-in-1 drill bit set to pre-drill, countersink, and drive screws. The ease of use makes pre-drilling pilot holes and installing deck screws 3 times faster than standard methods of using multiple handheld drills. No matter the installation task, the Drill & Drive™ "Rapid Change" drill bit set will allow fastener installers to be more productive than ever before. This drill bit set guarantees clean countersinking for hardwood plugs and drilling without splinters and chips.
Drill bit set Includes:
|
WiseGuides® Deck Board Gap Spacer Tool
WiseGuides® deck board gap spacers serve as the perfect addition to every builder's toolbox for installing hidden deck fasteners or when face screwing decking. Jamming nails between deck boards is a thing of the past. The unique V-Design permits installers to use these spacers in any given position between deck boards. Finding the proper spacer is quick and easy with their bright color coded design. (Spacers are included in the Ipe Clip® EXTREME4® and the EXTREMEKD® kits.)
Features:
|
4-wing Edge Slot Cutter Router Bit
DeckWise® Router Bits have been specifically designed to cut a perfectly symmetrical groove to accept Ipe Clip® Hidden Deck Fasteners. The symmetrical groove profile allows deck boards to be reversed and/or flipped for the best side up. The 4-wing design provides a smooth cut for creating slots and grooves in exotic hardwood, thermally treated wood, and composite decking materials.
Features:
|
Hardwood Plug Cutting Bits
You're on the job site ready to install the last row of deck boards. Then, realize you can't finish today because you are short 6 hardwood plugs! This deck installation needs finished today. It's a tough spot to be in. What if you could reach in your toolbox and grab a plug cutting bit to quickly cut the plugs you need? The DeckWise® Premium Hardwood Plug Cutter is the right toolbox addition to finish any decking job, today, instead of next week.
Features:
|
{{this.show}} {{this.hide}} Deck Accessories
Exotic Hardwood Plug Kits For Face Screw Holes
Master Builders know they can choose Ipe Clip® hidden deck fasteners or face screw deck boards depending on their preference. There's only one complete hardwood plug kit for face screwing. Our Master Plug Kit solves the problem by including your choice of four hardwood plug specie, Ipe, Cumaru, Massaranduba, or Tigerwood (smooth or ribbed). FSC certified or non-FSC certified. This Master Plug Kit fills in the blanks other so-called "complete wood plug kits" leave behind. Finally, builders have the all-in-one system they've been asking for.
Features:
|
Deck Joist Barrier Tape Prevents Exotic Wood Rot
WiseWrap® JoistTape™ is a malleable polyethylene waterproof wood flashing tape utilizing a rubberized asphalt mastic adhesive. When applied to the top of deck joists it creates a waterproof seal that helps stop decay and wood rot. It self-seals around fastener screws blocking the primary pathway for water infiltration into deck joists. Likewise, it helps with noise reduction of squeaky deck boards. Place between ACQ, CA-B, or ACZA treated lumber and metal surfaces to create a physical barrier. This prevents the corrosion of the metal surface caused by contact with the chemicals in treated lumber.
Features:
|
WiseWrap® LedgerTape® Deck Flashing & Barrier Tape
Preventing and stopping wood rot is the most important aspect to consider when building a deck. Trapped moisture between surfaces is the enemy and causes wood rot, shortening the wellbeing of your deck. WiseWrap® LedgerTape® flashing barrier tape is placed on the ledger board and up the wall of the house. Its "super Grip" adhesive sticks tight, keeping water drainage from seeping between the boards. LedgerTape® is also perfect for wood deck posts to prevent rot beneath the soil surface. Apply to any wood post such as fence posts and mail boxes to extend their lifespan for many more years.
Features:
|
{{this.show}} {{this.hide}} Deck Tile Systems
Brazilian Hardwood Deck Tiles; 3 sizes, 4 species
WiseTile® Hardwood Deck Tiles are modular solid Brazilian hardwood tiles that will transform any horizontal surface such as a balcony, an unsightly cracked concrete slab, outdoor shower, rooftop, pool/spa area or even an existing deck into a modern, elegant living space. As an affordable option for home owners, installations are quick, easy and only take hours to install. For sloped roof tops, plazas or uneven installation areas use the DeckWise®, Altitudes Pedestal® System to install perfectly horizontal decking.
Features:
|
Hardwood Deck Tile Connectors Easily Snap Deck tiles Together
WiseTile® Deck Tile Connectors for hardwood deck tiles quickly snap in place, precisely, and accurately over virtually any level hard surface. Deck tile connectors are molded of polyethylene resin and feature integrated 3/16" gap spacers to automatically set precise tile spacing. Each connector has 4 fasteners that fit into deck tile bottom corners connecting them together. Pre-fabricated countersunk holes guarantee the fastening of connectors to foundations when using trusted and proper installation methods.
Features:
|
Hardwood Deck Tile Edge Trim for Eased Edges
Give deck tile installations a clean, finished look when transitioning to flooring surfaces. Installing hardwood deck tile trim boards will provide a beautiful eased edge to any deck tile layout. Easy to install they produce a gradual decline which allows for smooth transitions. Each deck tile trim piece comes pre-drilled to accept our DeckWise® Deck Tile Connectors. An additional 1/4" spacer in the middle of the trim piece is pre-installed for additional support.
Features:
|
{{this.show}} {{this.hide}} Deck Tile Pedestals
Hardwood Deck Tile Elevating Pedestal System - Altitudes Pedestal®
The DeckWise®, Altitudes Pedestal® System elevates and levels structural 24"x24" hardwood deck tiles over any sloped or uneven surface to build decking over underutilized spaces. Install deck tiles and pedestals over sloped or uneven rooftops or plazas to hide service pipes, cabling, drains or service ducts without the need to construct extensive sub-framing. Build luxurious decking where it was once impossible. Pedestal systems utilize a head, a base and Schedule 40 PVC pipe to make installations simple for multiple height accommodations.
Features:
|
Lockit Down Washer™ | Hardwood Deck Tile Locking Washer
Hardwood deck tiles installed over an elevated building surface utilizing the Altitudes Pedestal® must be secured to the top of the pedestal to prevent their uplift from wind and dramatic airflow. The Lockit Down Washer™ securely locks hardwood deck tiles to the top of each pedestal when inserted into the corner kerf of each deck tile. Each Lockit Down Washer™ is secured to the top of a pedestal head with a stainless steel 3/32" screw which passes through the oblong slot in the center of the washer. The screw is threaded into a stainless steel insert attached into the center of the pedestal head, locking down the tiles tightly.
Features:
|
{{this.show}} {{this.hide}} Rainscreen Siding Clips
Rainscreen Stainless Hidden Siding Fastener Clips
Stamped from 304 grade stainless steel, DeckWise® Hidden Siding Fasteners for hardwood rainscreen siding, creates a sleek and upscale appearance. The entire system is designed to significantly reduce siding cupping, twisting, and mold growth due to water penetration. Perfect for both residential and commercial applications, these hidden siding fasteners work with most 5/4 rainscreen hardwood siding profiles. Each siding clip comes with 2 installation screw holes to allow for vertical, horizontal and diagonal siding installations.
Features:
|
{{this.show}} {{this.hide}} Deck Cable Railing
WiseRail® 316 Grade Stainless Steel Deck Cable Railing System
When choosing the perfect railing for your hardwood deck project, the first consideration must be the outward looking view. Will a railing system cover or block the view from your deck or will it be a contemporary railing? The 3 WiseRail® series of 316 grade stainless steel cable railing kits are the perfect choice. Incorporating 1/8" thick cable allows any deck, patio or stairway to have an unobstructed open view. Kits may be installed on most new or existing hardwood 4"x4" posts in exterior, interior, residential, and commercial settings. Fittings and tensioners are sleek, modern and streamlined; not large bulky turnbuckles.
Features:
|
WiseRail® Pre-Packaged 316 Stainless Steel Deck Cable Rail Kits - WiseRail®
All pre-packaged cable rail kits come in multiple lengths and include all the necessary hardware. No matter the cable run length, you will be able to use the non-tensioning push lock or pull lock on the hardware to easily secure cable runs. Our stainless steel cable railing kits are formatted specifically for common dimensioned wood and hardwood end posts without the need for any field swaging tools or equipment. All cable railing kits come with 316 stainless steel hardware fittings for ends, all fasteners and washers necessary, 1/8" diameter 1x19 Type 316 stainless steel cable, and installation instructions.
Available Kits:
WiseRail® WiseCable® Legacy WC-LS: Cable Railing on Level Straight Runs
WiseRail® WiseCable® Legacy WC-LSS: Cable Railing on a Pitch or Stair
WiseRail® WiseCable® Estate WC-ES: Cable Railing on Level Straight Runs
WiseRail® WiseCable® Estate WC-ES: Cable Railing on a Pitch or Stairs
WiseRail® WiseCable® Heritage WC-HS: Cable Railing on Level Straight Runs
WiseRail® WiseCable® Heritage WC-HS: Cable Railing on a Pitch or Stairs
Lengths in 5ft., 10ft., 15ft., 20ft., 25 ft., 30 ft., 40ft. and 50ft
WiseRail® Cable Rail Kit Accessories & Tools
We offer a range of stainless steel cable rail accessories and tool assemblies for installing infill on interior railings, exterior deck railing or fences for both commercial and residential railing applications.
Tools and Essentials:
|
{{this.show}} {{this.hide}} DeckWise® Deck Building Photo Gallery
DeckWise® Deck Building Photo Gallery
Last Update: 2019-12-24

