CONTACT INFO
CONTENT
COMPANY OVERVIEW
Geolam® is a sustainable wood-plastic composite used primarily for exterior applications e.g. cladding, architectural trim, and decking. Made of 90% recycled materials and 100% recyclable, Geolam is an eco friendly wood alternative and a sophisticated choice. Geolam technology reduces moisture content of wood fibers to 0%, producing a durable, slip-resistant compound protected from warping, mold, and color fading.
Thanks to its quality and exceptional lifespan, Geolam has become the leading global brand in the field of hybrid and wood-plastic products and offers the most durable, aesthetically pleasing and eco-friendly building material available. Geolam boards are manufactured in Japan and have been successfully incorporated into large projects around the world over the past 35 years.
Geolam is gaining recognition as one of the success stories of the Green Revolution: a sustainable material for the future of construction.
ALL PRODUCTS
{{this.show}} {{this.hide}} Architectural Trim
Architectural Trim - Fences, Lumber, Accents, Louvers, Sunshades, Pergolas
An alliance of two outstanding materials - aluminum and composite wood
Geolam's new line of architectural trim (35 profiles in all) is the outcome of years of research.The result is an exclusive process of co-extrusion whereby an aluminum core section is fabricated with an outer covering, or skin, of composite wood.
Geolam's hybrid aluminum/WPC products provide the look of stained wood and long term performance with low maintenance & superb color retention.
These profiles exhibit the strength, stability, and versatility of aluminum with the warmth and aesthetic of natural wood. Light and easy to install, this hybrid aluminum/WPC material is used for facades, sunshades, screens and other architectural accents.
Architectural Trim Package
Architectural Trim Installation Guide
{{this.show}} {{this.hide}} Cladding/Soffit
Cladding - Vertigo 5010 Exterior Rainscreen/Soffit
Aesthetic, warm, durable and low maintenance
Wood cladding is a popular way of providing an attractive finish for any outdoor construction or building: Geolam cladding products offer the quality, feel and characteristics of wood, but they are more durable, and are environmentally friendly.
ASTM E-84 Class A Certified
Vertigo 5010 has achieved Class A designation under the ASTM E-84 test protocol, for both acceptable smoke index and slow flame spread. These test results may be viewed at geolaminc.com/product-info
Suitable for all-weather constructions, even though untreated
Geolam cladding needs no treatment, and is the ideal alternative to wood. Unlike wood, Geolam does not fade or turn gray. Neither does it allow for the growth or mold or mildew.
No warping
Geolam does not splinter, warp or crack. The boards have perfectly true edges.
Low maintenance
Geolam can be cleaned with soapy water or simply with a high pressure hose. Unlike traditional wood, its surface remains consistent, and does not shed fibers or splinters enhancing product longevity.
Easy installation
Installing Geolam is a fast and easy task and does not require any special equipment. Sawing, drilling, screwing and aligning: all these operations can be easily accomplished with standard tools
Cladding/Soffit Submittal Package
Vertigo 5010 Installation Guide
{{this.show}} {{this.hide}} Commercial Decking
Qualita 020C - Commercial Decking
A world of difference under your feet.
Geolam is the perfect choice for gardens, landscapes, public walkways, marinas, boardwalks, wooden terracing, constructions in wood, all-weather garden features, pool surrounds in wood. Geolam products offer the quality, feel and characteristics of hardwoods such as teak, garapa, ipe, cumaru. In addition to their aesthetic appeal, they are more durable, and environmentally friendly. Our heavy duty boards are ideal for Commercial and Institutional installations on 24" centers.
Suitable for all-weather constructions
Geolam planking used for terracing needs no treatment, and is the ideal alternative to using hardwood. Unlike teak, for example, Geolam does not fade, turn gray, nor allow for the growth of mold or mildew.
Non-slip surface, grained and structured to make it extra safe
The dual-sided boards have superior slip resistance in both wet and dry conditions.
No more splinters
Geolam does not splinter, warp or crack. The boards have perfectly true edges.
Easy clean
Geolam can be cleaned with soapy water or simply with a high pressure hose. Unlike traditional wood, its surface remains consistent, and does not shed fibers or splinters enhancing product longevity.
Easy installation
Installing Geolam is a fast and easy task and does not require any special equipment. Sawing, drilling, screwing and aligning: all these operations can be easily accomplished with standard tools.
Decking Fasteners - Cliplam®
Our patented clips, which can be used with any kind of joists, ensure a safer and a more aesthetic finish.
Our patented clips have wing sections that enable fast and precise installation AND dismantling of Geolam decking boards if necessary.
Key benefits:
|
The clips are hardened galvanized steel coated with polypropylene (PP) and polyethylene (PE) and are resistant to extreme temperatures, UV, insects, salt, chlorine, detergent, and humidity.
The screws are stainless steel, coated first in zinc, then a Teflon-like coating to lubricate for ease of installation.
{{this.show}} {{this.hide}} Geolam Difference
Geolam Difference
We reduce the moisture content of the wood fibers used to 0%.
Geolam® technology, developed 35 years ago in Japan, embraces a patented process in which wood fibers are added to a high intensity mixer. The fibers are dried through a friction process incorporating a special mixer blade design. Once all moisture has been driven out of the wood, a thermoplastic is added along with a special reinforcing agent. The plastic is then literally beaten into the cells or tracheids of the wood, this being only possible because the wood contains no moisture. This creates an entirely new material, neither wood nor plastic, rather a fully integrated composite.
This is why Geolam® is physically stronger and more stable in terms of its dimensions than any other wood-fiber composite product. Furthermore, since the wood actually surrounds the plastic, the finished product looks and feels like natural wood. This natural wood-like look and feel is also made possible because of the high wood content of the compound. Wood fibers are mixed with thermoplastics at an 8:1 volume ratio of wood to plastic (52% wood / 30% polypropylene and 18% other e.g. stabilizers, pigment, etc. by weight). Since the majority of the compound is wood, the product naturally takes on the characteristics of hardwood.
How Geolam stacks up against the competition
{{this.show}} {{this.hide}} Sustainability
Sustainable Development
Geolam is dedicated to building a sustainable world that celebrates both beauty and environmental responsibility. Geolam products are designed to provide a long lasting alternative to wood that will leave no harmful impact on the environment. With environmental consciousness on the rise across North America, Geolam is hopeful for a sustainable future.
Why Geolam is a greener choice
Geolam WPC Products
- Are composed of 90% recycled materials.
- Are 100% recyclable.
- Use eco-friendly polypropylene plastic rather than PVC.
- Produce no toxic fumes.
- Are designed to withstand harsh environmental conditions.
- Carry the 'Eco-Mark' label.
Eco-Mark Label
Geolam was awarded the Eco-Mark label for deep environmental commitment. The Eco-Mark is one of the world's highest environmental standards awarded by the Japan Environmental Association www.ecomark.jp/english
The Eco-Mark label guarantees that Geolam products are...
- Harmless to human health (free from chlorine, CFC and other harmful solvents found in PVC products.
- Composed of at least 80% raw materials of recycled origin.
{{this.show}} {{this.hide}} Gallery
Gallery
A variety of installations of Geolam's products:
- Architectural Trim
- Cladding
- Decking
- Pergolas
- Hospitality
- Office Buildings
- Museums, Galleries and Libraries
- Education
- Public Buildings
- Marinas & Walkways
{{this.show}} {{this.hide}} Case Studies
Last Update: 2020-03-11


