Nationwide Lifts

Residential/Commercial Elevators and Lifts

CONTACT INFO
6181 Thompson Rd.
Syracuse, NY 13206
Toll Free: 888-323-8755
Phone:
Request for information Nationwide Lifts Contact Us / RFI
CONTENT
CAD drawings
BIM - revit
CSI specifications / specs
CSI specwizards
Videos
Catalogs / Brochures
LEED data
SOCIAL
COMPANY OVERVIEW
Nationwide Lifts has the most complete and innovative product line in the industry. We strive to develop new products and partnerships, giving homes and businesses exactly what they need. With our network of offices and affiliates, Nationwide Lifts is capable of fulfilling your elevator needs anywhere in North America!
ALL PRODUCTS

Residential Elevators  

The Artisan Elevator has an integrated hoistway with 360 degree views. The rails and machinery are hidden within the structure. The hoistway frame can be powder coated to any color. The clear panels have be acrylic, polycarbonate, or laminated glass.
  • Customizable to any dimensions
  • Attaches to balconies, or penetrates floors
  • Can be sized to be wheelchair accessible
  • 1000 lb capacity
  • Travels up to 6 stops and 50 ft


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS

The Artisan Elevator has an integrated hoistway with 360 degree views. The rails and machinery are hidden within the structure. The hoistway frame can be powder coated to any color. The clear panels have be acrylic, polycarbonate, or laminated glass.

  • Customizable to any dimensions
  • Attaches to balconies, or penetrates floors
  • Can be sized to be wheelchair accessible
  • 1000 lb capacity
  • Travels up to 6 stops and 50 ft


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS

The Artisan Elevator has an integrated hoistway with 360 degree views. The rails and machinery are hidden within the structure. The hoistway frame can be powder coated to any color. The clear panels have be acrylic, polycarbonate, or laminated glass.

  • Customizable to any dimensions
  • Attaches to balconies, or penetrates floors
  • Can be sized to be wheelchair accessible
  • 1000 lb capacity
  • Travels up to 6 stops and 50 ft


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS

The style for a birdcage elevator dates back to the turn of the 20th century. Many buildings at this time were designed with ornate metal elevators, referred to as birdcage elevators, which were operated manually. Birdcage elevators at the time were designed as square or rounded cars, but the actual “birdcage" feature came from being able to look out of the elevator car at the surroundings. Vintage birdcage designs for an elevator mobility system aren't obsolete, however, as many consumers look for an antique elevator to match the look at the feel of their home or business.


Rated 5 based on 1 product reviews
CAD SPECS SPECWIZARDS CATALOGS
Nationwide Lifts' Freedom Green is a residential elevator designed to provide a luxurious, yet affordable means of transportation while providing environmentally conscious homeowners a green solution.

The Freedom Green's smooth operation is ensured by its variable frequency drive system technology. With a variety of cab finishes and colors, the Freedom Green allows you to customize your cab for a more personalized look. The Freedom Green offers many standard features that are costly extras on many other elevators. This makes it the ideal choice when selecting a luxury elevator for your home.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS LEED
Freedom Elite: The Freedom Elite is a heavily upgraded version of the Freedom Green. This elevator has a larger capacity, larger cab, and sliding doors.
  • Melamine or unfinished veneer walls are standard. Raised hardwood and glass walls are optional.
  • Capacity of 1400 lbs.
  • Standard sizes of 48A" x 54A" and 40A" x 54A". Custom sizes available up to 18 sq ft.
  • Travel speed is 40 ft per min.
  • Travels up to 6 stops and 50 ft.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS
Freedom Hydro: The Freedom Hydro is an economical and reliable hydraulic home elevator. This elevator requires a nearby machine room to house the pump/tank and controller. This elevator has several options for cab finishes, gates, and doors.
  • Melamine or unfinished veneer walls are standard. Raised hardwood and glass walls are optional.
  • Capacity of 1000 lbs.
  • Standard sizes of 36" x 48" and 40" x 54". Custom sizes available up to 15 sq ft.
  • Travel speed is 40 ft per min.
  • Travels up to 6 stops and 50 ft.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS VIDEOS
Jeeves EconoLift: These dumbwaiters are simple and cost effective. They are available in 2 standard sizes, with custom sizes available. The cab is constructed of birch plywood. The cab has a roll-up gate. Landing doors are available, but the homeowner usually provides doors to match the home.
  • Capacity of 100 lbs or 150 lbs
  • Standard sizes of 20"w x 20"d x 30"h or 24"w x 24"d x 30"h. Custom sizes available.
  • Travel speed is 30 ft per min.
  • Travels up to 3 stops and 35 ft.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Commercial Elevators  

Freedom Commercial: The LULA is an ideal elevator for adding accessibility to churches, small office buildings, and other public buildings up to 3 levels. It is smaller is size than the Commercial Passenger Elevators, and much easier to integrate into a building. Meets ADA requirements, but will not accommodate a gurney. Must be approved by local authorities.
  • Only requires a 14" pit.
  • Ceiling height on upper landing: Only requires 106" for remodels, or 134" for new construction.
  • Standard cab sizes are 48"w x 54"d or 42"w x 60"d.
  • Travel speed is limited to 30 feet per minute.
  • Travels up to 25 ft.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS

Alliance Hole-Less Hydro:Utilizes two jacks, one on each side of the car. Single stage jacks are used for travel up to 14 ft. Two stage jacks are used for travel up to 30 feet. Pros: The jacks are located above ground, eliminating the need to drill a deep hole. This also reduces the risk of oil contamination. Cons: Restricted to a 2 to 4 stop applications. Also, the hoistway width requirement is slightly greater than in-ground elevators.

  • Requires 4 ft deep pit or greater.
  • Requires ceiling height on upper landing of at least 150A"
  • Typical capacity of 2100 lbs to 5000 lbs. Larger capacity available
  • Travel distance up to 30 ft


Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS
Alliance In-Ground Hydro:The jack is located directly under the platform, in the ground. The jack is protected from the ground using a PVC liner.

Pros:
  • Material cost is less expensive than other elevators.
  • This is the easiest to install and is available in low capacity as well as high capacity applications.
  • Heavy freight carsvare typically always in-ground.

Cons:
  • The jack is located underground and oil contamination is possible, although rare. A PVC liner provide protection between the cylinder and soil.
  • Drilling a jack hole can be expensive, depending upon the ground conditions.

Important Info:
  • Requires drilling deep hole for hydraulic jack.
  • Requires 4 ft deep pit or greater.
  • Requires ceiling height on upper landing of at least 150A"
  • Typical capacity of 2100 lbs to 5000 lbs. Larger capacity available
  • Travel speed up to 150 feet per minute.

Rated 5 based on 1 product reviews
CAD BIM SPECS SPECWIZARDS CATALOGS
The jack is located directly under the platform, in the ground. The jack is protected from the ground using a PVC liner.

Pros:
  • This is the ideal drive means for high capacity applications.
  • Economical for the capacities.

Cons:
  • The jack is located underground and oil contamination is possible, although rare. A PVC liner provide protection between the cylinder and soil.
  • Drilling a jack hole can be expensive, depending upon the ground conditions.

Important Info:
  • Requires drilling a hole for hydraulic jack.
  • Requires 4 ft deep pit or greater.
  • Typical capacity of 4000 lbs to 15000 lbs. Larger capacity available

Rated 5 based on 1 product reviews
CAD
Jeeves Pro: These dumbwaiters are built for commercial applications. They are available in 2 standard sizes, with custom sizes available. The cab is constructed of powder coated steel. Stainless steel upgrade is available. The cab has a bi-parting gate. Landing doors are available in bi-parting, swing, or slide-up.
  • Capacity of 125 lbs or 250 lbs
  • Standard sizes of 24A"w x 24A"d x 24A"h or 28A"w x 28A"d x 28A"h. Custom sizes available.
  • Travel speed is 30 ft per min.
  • Travels up to 6 stops and 80 ft.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS
Jeeves Pro RST: The Jeeves Pro RST dumbwaiters are designed to meet the specific needs of restaurants. The cab, gate, and doors are constructed of stainless steel. Removable shelves are available upon request. The mechanical components are prepared for the extensive use that restaurants demand.
  • Capacity of 250 lbs
  • Standard size of 20"w x 30"d x 36"h. Custom sizes available.
  • Travel speed is 30 ft per min.
  • Travels up to 6 stops and 80 ft.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS
Jeeves Pro 500: The Jeeves Pro 500 is the largest dumbwaiter allowed by code. The cab is constructed of powder coated steel, and can be upgraded to stainless steel. A floor loading option is available, allowing carts to easily roll into the cab.
  • Capacity of 500 lbs
  • Standard size of 36A"w x 36A"d x 48A"h.
  • Travel speed is 30 ft per min.
  • Travels up to 6 stops and 80 ft.

Rated 5 based on 1 product reviews
BIM SPECS SPECWIZARDS CATALOGS VIDEOS

Apps  

Rated 5 based on 1 product reviews