Carolina Colortones
Carolina Colortones
Prefinished Siding and Paneling
CONTACT INFO
2 Industrial Dr.
Arden, NC 28704
Toll Free: 800-948-4349
Request for information Carolina Colortones Contact Us / RFI
CONTENT
Videos
SOCIAL
COMPANY OVERVIEW

Carolina Colortones is a leading prefinisher of exterior siding, moulding, trim, decking and interior paneling. It is a family owned business that has been prefinishing products since the early 1980's. We use a wide selection of premium stains and colors to prefinish our extensive line of products

ALL PRODUCTS

Fiber Cement Siding

Our prefinished siding products are well known and respected throughout the industry. We source our material from top manufacturers and wholesale lumber companies. These brands are highly durable and backed by long-term guarantees. To prefinish our material, we only use top quality stains and colors.

For our printable Fiber Cement Lap sales sheet, click here.

For our printable Fiber Cement Shake sales sheet, click here.

For our printable Fiber Cement Board & Batten sales sheet, click here.

Rated 5 based on 1 product reviews
VIDEOS

Lap Siding

5/16" x 5 ¼" x 12' – 4-inch exposure – 12.1 lbs/pc
5/16" x 6 ¼" x 12' – 5-inch exposure – 14.5 lbs/pc
5/16" x 7 ¼" x 12' – 6-inch exposure – 16.8 lbs/pc
5/16" x 8 ¼" x 12' – 7-inch exposure – 19.0 lbs/pc
5/16" x 9 ¼" x 12' – 8-inch exposure – 21.4 lbs/pc
5/16" x 12" x 12" – 10 ¾"-inch exposure – 27.8 lbs/pc

Available in both Cedarmill and Smooth textures. Cedarmill & Smooth Beaded is available in 8 ¼" only and has a 50-year limited warranty.

Rated 5 based on 1 product reviews
VIDEOS

James Hardie Artisan Siding

5/8" x 5 ¼" x 12' – 4-inch exposure – 4 sqf/pc
5/8" x 7 ¼" x 12' – 6-inch exposure – 6 sqf/pc
5/8" x 8 ¼" x 12' – 7-inch exposure – 7 sqf/pc

Artisan siding is available in a Smooth texture only. Offered in 8 1/2″ V-Groove siding style. Artisan has a 30-year limited warranty. Trim is also available.

For our printable James Hardie sales sheet, click here.

Rated 5 based on 1 product reviews
VIDEOS

Panels

5/16" x 4' x 8' Panel – 74 lbs/panel
5/16" x 4' x 10' Panel – 92.5 lbs/panel
5/16" x 4' x 12' Panel – 111 lbs/panel

Available in four styles: Smooth, Cedar, Cedar Grooved & Stucco. A Limited Lifetime Warranty is offered.

Rated 5 based on 1 product reviews
VIDEOS

Board & Batten Siding

Board & Batten style available with 4x8′, 4x9′ and 4x10′ panels with 1x2″ or 1x3″ batten boards. 4x12′ panels offered in Nichiha only.

 

Rated 5 based on 1 product reviews
VIDEOS

Exterior Wood Products

For more than three decades Carolina Colortones has been a reliable source for quality western red cedar siding and trim. Bevel sidings, shingles and shingle panels, board-on-board, log siding channel rustic and tongue and groove products are all available prefinished. Click on any tab above for more information and pictures of our wood products.

We also offer multiple pine species and cypress siding and trim products. Having multiple sources ensures on-time deliveries and specific length requests.

Rated 5 based on 1 product reviews
VIDEOS

Siding Profile Types

Wood siding is available in a range of woods such as Western Red Cedar, Cypress, White Pine and Fir, and a spectrum of patterns and grades. These woods are available in a range of siding types:

Bevel Siding

Board and Batten Siding

Tongue and Groove Siding

Haida Skirl

Lap Siding

Trim Boards

Shingle Panels

Rated 5 based on 1 product reviews
VIDEOS

Carolina Colortones

Wood Shingles and Shakes - Western Red Shinges

Western Red Shingles offer timeless natural warmth and beauty to any home.  These highly durable shingles are environmentally friendly, exceptional insulators and have a proven track record for high performance. In addition, the tannins within the wood are natural preservatives that resist moisture, decay and insect damage. Available in a wide variety of styles, Western Red Shingles show the real beauty of cedar, adding prestige and distinction to any home.

To learn more, visit the Western Red Cedar Lumber Association at http://www.wrcla.org

For our printable Cedar Handsplit Shake sales sheet, click here.

For our printable Cedar Perfection Shake sales sheet, click here.

Please note: 16″ Shingles are available upon request.

Rated 5 based on 1 product reviews
VIDEOS

Wavy Edge Wood Sidings

Some know it as Mountain Siding, some call it Carolina Siding, but they all agree that it looks really good on the side of a rustic leaning home.  Comes in white pine and western red cedar species.

Haida SKIRL Wavy Cedar Siding – 10″ bevel

Mountain Pine Wavy White Pine Siding - 1″ thick KD with and without Bark Edge

Advantages of Prefinished Wood

Prefinishing wood siding and trim offers many advantages**:

  • Maintains a uniform appearance over time

  • Protects against moisture intrusion, especially end-grain sealing

  • Provides overall greater durability and stability of the wood

  • Prevents decay, discoloration and wear

  • Saves installation time by eliminating the need for on-site finishing

Rated 5 based on 1 product reviews
VIDEOS

Wood Siding

For more than three decades Carolina Colortones has been a reliable source for quality western red cedar siding and trim. Bevel sidings, shingles and shingle panels, board-on-board, log siding channel rustic and tongue and groove products are all available prefinished.

We also offer multiple pine species and cypress siding and trim products. Having multiple sources ensures on-time deliveries and specific length requests.

For our printable Wood Beveled siding sales sheet, click here.

For our printable Wood Board & Batten siding sales sheet, click here.

Benefits of Prefinishing Before Installation

In order to obtain optimum performance of Western Red Cedar, the WRCLA* recommends that it is pre-primed or pre-finished prior to job site delivery. The benefits of prefinishing at Carolina Colortones facility with the unique ColortonesComplete process are:

  • Each board is uniformly coated at the recommended coverage of the stain/color

  • Storage and drying occurs in a controlled, protected environment so that each board is free of dust and debris and not exposed to sunlight and moisture

  • The prefinished material does not produce lap marks, streaks and shrink lines after installation and can be installed at any time of the year

Rated 5 based on 1 product reviews
VIDEOS

Siding Made with RESYSTA®

Resysta® offers the warmth and feel of wood, and it also embodies the sustainability and wearability that natural hardwoods lack. PVC siding achieves the rich look of wood siding without the environmental impact. With the variety of profiles, Resysta® can achieve looks ranging from colonial to contemporary. PVC can be shaped, cut and curved for maximum design flexibility. 

For printable PVC sales sheet, click here

Rated 5 based on 1 product reviews
VIDEOS

Interior Products

Carolina Colortones Interiors offers a wide variety of products and finishes for interior products. Whether painting or staining, finishing interior trim work typically creates headaches for a builder or homeowner. If the smell doesn't do it, it is the time it takes to do the multiple steps of priming, staining, sanding and painting to get a premier result. Carolina Colortones Interiors removes all the hassle with prefinished material that is easily installed, with no additional work involved.

Rated 5 based on 1 product reviews
VIDEOS