Fire Retardants

CONTACT INFO

1150 Blue Mound Rd. W.
Unit 403
Haslet, TX 76052
Fax: 817-439-8385

SOCIAL

 

COMPANY OVERVIEW

FRCT is a Texas based Manufacturer & Distributor of FIRE RETARDANT COATINGS and FLAME RETARDANT SPRAYS rated at the top in the industry, most effective and most searched for on the market. It's not always about the sale, but rather doing what's right by our valued customers.

FRCT's main priorities, our customer's, their satisfaction and Manufacturing a line of top rated fire retardant coatings and flame retardant sprays that have been test proven and documented to be highly effective. FRCT's fire retardant coatings save lives, property and most importantly our customers. What sets us apart from other companies in the fire retardant coatings industry is our fire retardant products, our experience and our customer service that comes with a personal touch. The ability to help our customer's with solutions for their projects is what sets us apart from other companies.

We take pride in our wide selection of quality fire retardant coatings and flame retardant spray on products. All of our fire retardant coatings we offer have been tested by nationally accredited third party laboratory and exceeds the standards set by ASTM, NFPA and Underwriters Laboratories. All of our fire retardant coatings are in stock and ready for shipping the same day or by the next day in most cases.

We welcome your comments and questions. Please feel free to contact us. We look forward to hearing from you.

We have test conducted on our FIRE RETARDANT COATINGS continuously making sure there up to date with today's evolving building codes and fire codes. Codes have changed, requirements have changed, technology has changed and all of our testing and standards exceed ASTM, NFPA, ULC, UL and UBC standards. Fire Retardant Coatings require special testing process, specifications have changed on the testing process since 1985, 1990, 2000, 2005 and even 2009 and some companies are still using test reports from 1985, 1990, 2000 and so on. FRCT's fire retardant coatings and fire retardant sprays are current with today's standards (2012 / 2013).

ALL PRODUCTS

{{this.show}} {{this.hide}} FX Lumber Guard

FX Lumber Guard image

FX Lumber Guard

FX LumberGuard prevents treated materials from sustaining combustion by penetrating the material and becoming part of its molecular structure, a protective barrier is created to protect the treated material from igniting. Once the treated material is subjected to an extreme heat source (flames, sparks or embers) the protective intumescent barrier is activated, the intumescent barrier prevents combustion of the treated material. FRCT's fire retardant coatings meets the standards of ASTM, NFPA, ULC, UL and UBC and was tested by independent nationally-recognized accredited third party labs in the United States.

FX Lumber Guard's characteristics: transparent, odor free, non toxic, non corrosive, non halogenated, stainable, paintable, environment safe, Chlorine free, Non PBDE's and Non Bromated Products. Being water based the fire retardency of the treated wood, lumber or plywood will last indefinitely if protected from wet locations and high humidity.


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} FX Lumber Guard XT

FX Lumber Guard XT image

FX Lumber Guard XT

FX Lumber Guard XT: fire retardant coatings for wood: Species like White Wood, SPF, Pine and Doug Fir these species of wood are not rot resistant, if you are using one these species that starts to rot or decay, retreating or maintenance will have to be done, power washing or cleaning the material is required for retreating. A wood sealer or paint of some type should be used to protect the wood from rotting, we recommend using a non wax based wood sealer, waterproofing sealer, stain sealer or paint. Natural rot resistant species of wood are cedar, redwood and oak these species should not require a sealer or top coat unless there is heavy traffic on the material (decking or porch).


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} FX FlameGuard

FX FlameGuard  image

FX FlameGuard

Fire Retardant / Flame Retardant Coating for wood, lumber, plywood and timbers for interior or exterior, it can also be used as a wood sealer and then painted over or use it as a top coat or finish coat over pre painted or pre stained wood, lumber, plywood or timbers.

PBDE free, Chlorine free, non corrosive, non halogenated, non toxic, environmentally safe polymer based resin (insoluble when dry) and also has a UV inhibitor and mold inhibitor.

Inhibits treated material from igniting by creating a protective intumescent barrier between the fire or heat source and the treated material, once a heat source is present then the fire retardant coatings reacts with the heat, the protective barrier will start to intumesce and protect the treated material from igniting.

FX FlameGuard is a Natural UV Inhibitor and Mold Inhibitor.


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} FX Fabric Guard

FX Fabric Guard image

FX Fabric Guard

Fire Retardant Spray for Curtains, Drapes, Banners, Flags, Wall Coverings, Paintings, Tapestries and similar products. NON TOXIC - NON HAZARDOUS - ENVIRONMENT SAFE - RATED ONE OF THE TOP IN THE INDUSTRY, CALIFORNIA APPROVED #C-25901.

Flammability of fabric can be drastically reduced through the use of FIRE RETARDANTS. Many natural fibers, including cotton, can be topically treated with it reducing the fabric's flammability to the extent that it becomes non-combustible. During a fire, FX Fabric Guard reacts with the gases and tars generated naturally by the fabric, converting the gases and tars to carbon char, thus extinguishing the flame or fire.

FX Fabric Guard for natural fibers and polyester's such as: canvas, denim, muslin, cotton and Cotton Blends. Fire Safety Codes are changing, stay current on fire protection of your Curtains, Drapes, Linens, Flags and Banners for trade shows, events, schools, day cares, nursing homes, offices and more.

FX FabricGuard has been tested under the California Title 19 CSFM 1237.1 Test and is registered in California, is NFPA 701 Compliant and Tested under the Federal Motor Vehicle Safety Standard 302, Canadian UL S109 Compliant.


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} FX Paint Guard

FX Paint Guard image

FX Paint Guard

Fire Retardant Intumescent Paint for Lumber, Plywood, OSB, MDF, Particle Board, Drywall, Polystyrene Form, I-Joist, Metal Framing Studs, Hardwood Flooring and similar materials. FX Paint Guard is insoluble when dry. FX Paint Guard is not compatible with wax based products.

RECOMMENDED USE:
Lumber & Plywood of such species as Cedar, Redwood, Oak, pine, WW, SPF and fir are just some of the species that can be painted with FX Paint Guard. The material being treated will be protected due to the intumescent protective barrier between the painted material and the fire. Retreatment maybe required on all species of wood depending on traffic and wear. The retreatment requirements will vary depending on the elements, ambient temperature and foot traffic and so on.

FX Paint Guard is a Class A rated thermal barrier fire retardant that meets standard building codes and fire code requirements in most cities across the USA.


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} FX Paper Guard

FX Paper Guard  image

FX Paper Guard

FX Paper Guard creates a invisible protective barrier, once activated FX Paper Guard fire retardant won't allow ignition or combustion of treated material. Fire Retardancy is indefinite if protected from liquids and prolonged exposure (7-10 days) to humidity's over 90%, FX Paper Guard is a water based fire retardant coating that doesn't require any special tools or equipment to apply it, most glues and adhesives are compatible with FX Paper Guard and all of our other fire retardant products.

Protect your valuables with FX Paper Guard fire retardant spray: used for paper faced insulation, arts & crafts, lamp shades, cardboard (file boxes, panels, inserts), drywall (unfinished), paper blinds, wall coverings, posters and many other paper products that can absorb a liquid based product, FX Paper Guard can treat it.

Used by Schools, Day Care Centers, Arts & Craft Shows, Production Studios, Painters, Art Studios, Banquet Events, Exhibits, Museums, Contractors, and much more. FX Paper Guard is transparent, odorless, non-toxic, non-hazardous and environment safe.


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} FX Tree Guard

FX Tree Guard image

FX Tree Guard

FX Tree Guard: is a spray on coating that prevents combustion by creating a protective barrier between, when subjected to fire, sparks or embers like from a fireplace or space heater, FX Tree Guard creates a protective barrier that will not allow your Christmas tree to sustain combustion. There are other products on the market, however, FX Tree Guard is a 1 coat, transparent, odorless, non toxic and environment safe.

FX Tree Guard: fire retardant spray can be used to help prevent WILDFIRES, Wildland Fires, Brush Fires and Grass Fires, prevention and safety is the first step of defense against these destructive fires, protect your family, home, property and animals from wildfires this year with FX Tree Guard.

On average, more than 100,000 wildfires, also called Wildland fires or Forest fires, clear 4 million to 5 million acres of land in the U.S. every year. In recent years, wildfires have burned up to 9 million acres of land. Preventative Measures can be taken with FX Tree Guard Flame Retardant Spray.

A wildfire moves at speeds of up to 14 miles an hour, consuming everything in it's way, trees, brush, homes, live stock, pets and yes even people. These violent infernos occur around the world and in most of the 50 states, but they are most common in the Western U.S., where heat, drought, and frequent thunderstorms create perfect WILDFIRES conditions.


Rated 5 based on 1 product reviews


password:  
Last Update: 2020-03-11