X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
Continuing education
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Northstar Industries
trench drains and grates
CONTACT INFO
480 Collier-MacMillian Dr.
Cambridge
, ON, Canada
N1R 6R5
Toll Free:
877-385-5130
Phone:
905-668-9174
http://www.northstarindustries.ca
Request for information
Northstar Industries
Contact Us / RFI
Products similar to Northstar Industries
F1340 Drain with 12" Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1300-C Drain with 7" Adjustable Heavy Duty Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1320-C Drain with 9" Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1340-Y-Q Drain with 12*" Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1550 Drain with 15 3/4" Heavy Duty Tractor Grate with Deep Sump and Heavy Duty Membrane Collar
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1360 Drain with 16" Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1420-C Drain with 8" Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1480(-FL) Drain with 12" Heavy Duty Tractor Grate/Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1450 Drain with 12" Adjustable Tractor Grate/Extra Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1470 Drain with 12" Adjustable Tractor Grate/Extra Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1460 Drain with 15" Adjustable Tractor Grate/Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1440 Drain with 12" Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1490(-FL) Drain with 16" Heavy Duty Tractor Grate/Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1510 Drain with 12" Heavy Duty Tractor Grate/Deep Sump
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
F1440-Y-Q Drain with 12" Non-Adjustable Tractor Grate
MIFAB, Inc.
CAD
BIM
SPECS
CATALOGS
VIDEOS
LEED
PRODUCTS
CERTIFICATIONS
Rated
5
based on
1
product reviews
More searched products...
CSI sections relating to trench drains and grates
[05] Metals
05 53 00 Metal Gratings
[33] Utilities
33 41 00 Subdrainage
33 44 00 Storm Utility Water Drains
Additional related products