phenolic Lockers and benches

CONTACT INFO

COMPANY OVERVIEW

Partition Systems International of South Carolina, PSISC®, was founded in Columbia, South Carolina and since 1981, has been a leading manufacturer of Phenolic and PolyLife® (HDPE) Toilet Partitions. Over the years, PSISC® has expanded by adding Stainless Steel Partitions and Powder Coated Steel Partitions. In addition, PSISC® also offers top of the line Phenolic and PolyLife® Lockers. To complete the brand, PSISC has an excellent line of Washroom Accessories and Hand Dryers that includes, the Columbia Vortex also known as "The No Clothes Required" Hand Dryer.

We extend our southern hospitality by encouraging you to check out PSISC® as well as our top of the line Partitions, Lockers and Washroom Accessories. PSISC® Mission Statement "Our mission is to supply the right restroom partitions, lockers and washroom accessories at a fair price and to ship the job on time and to the right place with no mistakes.

ALL PRODUCTS

{{this.show}} {{this.hide}} Lockers

PolyLife® High Density Polyethylene (HDPE) Lockers image

PolyLife® High Density Polyethylene (HDPE) Lockers

PSISC® proudly offers High Density Polyethylene (HDPE) Lockers. Our innovative lockers have our Columbia Uni-Box® design that highlights the durability of our Lockers. This design combines Mortise & Tenon joints, Stainless Steel fasteners, Columbia Uni-Hinges®, a multipoint latching system and Frameless Doors. Our multipoint latching system meets ADA requirements, enables end users to close the doors without lifting the handle, and improves security by locking the door to the side panel. Columbia PolyLife® Lockers are built with 3/8" solid HDPE backs, tops, bottoms, shelves and sides with 1/2" doors and injection molded antimicrobial handles.

FEATURES & BENEFITS OF COLUMBIA POLYLIFE® LOCKERS
  • 100% Recyclable HDPE Material
  • Class A or B Fire Rating Available
  • 20 Year Warranty
  • Columbia Uni-Box® Design with Mortise & Tenon Joints
  • Frameless Door Design Increases Access and Ventilation
  • Push to Close Columbia Multipoint Latch
  • 8 Colors Offered
  • Matching Benches Available
Antimicrobial PolyLife® Lockers image

Antimicrobial PolyLife® Lockers

PSISC® offers a new breakthrough innovative approach to lockers, Columbia Antimicrobial PolyLife® Lockers. With the onslaught of MRSA, Staph and other infections facility managers are eager for permanent solutions to kill germs on contact. Our Columbia Antimicrobial PolyLife® Lockers protected with COLUMBIA GUARD® is one of these solutions.

Columbia Antimicrobial PolyLife® Lockers are made with 100% recyclable High Density Polyehylene (HDPE) with COLUMBIA GUARD® protection. COLUMBIA GUARD® is a non-migratory antimicrobial agent that is manufactured into our panels, as it will not dissipate or scratch off, providing permanent protection against MRSA, Staph and E.Coli. The JIS Z 2801 test certified Columbia Antimicrobial PolyLife® Lockers with a >4.0 efficacy rating and a 99.99% kill effectiveness against E.Coli, MRSA and Staph.

Along with our innovative approach to lockers, our Columbia Uni-Box® design combines mortise and tenon joints, stainless steel fasteners, Columbia Uni-Hinges®, a multipoint latching system and frameless doors that add for exceptional durability. Our multipoint latching system meets ADA requirements, enables end users to close the doors without lifting the handle, and improves security by locking the door to the side panel. Columbia PolyLife® Lockers are built with 3/8" solid HDPE backs, tops, bottoms, shelves and sides with 1/2" doors and injection molded antimicrobial handles.

FEATURES & BENEFITS OF COLUMBIA ANTIMICROBIAL POLYLIFE® LOCKERS
  • 100% Recyclable HDPE Material
  • Fire Rating Available
  • Protected with COLUMBIA GUARD®
  • 20 Year Warranty
  • Columbia Uni-Box® Design with Mortise & Tenon Joints
  • Frameless Door Design Increases Access and Ventilation
  • Push to Close Columbia Multipoint Latch
  • 8 Colors Offered - Matching Benches Available
Phenolic® Lockers image

Phenolic® Lockers

Columbia Phenolic® Lockers are the most durable lockers on the market today. Our solid phenolic material has a unique non-porous surface that eliminates the ability for bacteria, molds and mildew to grow, making it perfect for facilities that experience high moisture or wet areas. Columbia Phenolic® is water resistant, graffiti and scratch resistant. With many color options and patterns, we make it easy and simple to design custom locker rooms.

Columbia Phenolic® Lockers are built using our Columbia Uni-Box® design with Mortise & Tenon joints, Stainless Steel fasteners, frameless doors, durable hinges and multiple locking options. Columbia Phenolic® Lockers are constructed with 3/8" thick tops, bottoms and shelves, 5/16" thick sides and backs, and 1/2" thick doors. Columbia Phenolic® Lockers are available with your choice of the Columbia Uni-Hinge®, the Columbia Offset hinge or the Columbia Concealed Hinge.

FEATURES & BENEFITS OF COLUMBIA PHENOLIC® LOCKERS
  • Class A Fire Rating Available
  • 20 Year Warranty
  • Columbia Uni-Box® Design with Mortise & Tenon Joints
  • Frameless Door Design Increases Access and Ventilation
  • 10 Colors Offered
  • Matching Benches Available
Class A and Class B Fire Rated Lockers image

Class A and Class B Fire Rated Lockers

Class A Fire Rated for Hallway Installations.
Pocket Lockers image

Pocket Lockers

FEATURES & BENEFITS
  • Phenolic
  • Durable
  • Water Resistance
  • Vandal Resistance
  • Easy to Clean
  • Twin Hinge for Lasting Durability
  • Large Selection of Locks Available
  • Wide Color Selections Available
  • Custom Design
  • 1-6 Tier Lockers
  • Z-Lockers
  • Police Lockers
  • Fireman Lockers
  • School Lockers
  • Gym Lockers

{{this.show}} {{this.hide}} Benches

Columbia Locker® Benches image

Columbia Locker® Benches

COLUMBIA LOCKER® Benches are made with POLYLIFE®, PHENOLIC® tops with a choice of mounting pedestals or wall brackets. PHENOLIC® Bench tops are 3/4" thick with corners rounded and edges ease. POLYLIFE® Bench tops are 1" thick.

TYPES
  • Wall Mounted
  • Pedestal Mounted
  • ADA Benches
Brackets and Pedestals image

Brackets and Pedestals

•: Black Powder Coated Aluminum Wall Bracket
•: Stainless Steel Pedestal - Satin Finish
•: Black Powder Coated Steel Pedestal
•: Black Powder Coated Aluminum Pedestal

{{this.show}} {{this.hide}} Locker Hardware

Hinges image

Hinges

Columbia Concealed Hinges - 14 Gauge type 304 Stainless Steel with a Satin Finish, allows the door to open 90°

Columbia Offset Hinge - 14 Gauge type 304 Stainless Steel with a Black Powderr Coated Finish, allows the door to open 180°

Columbia Uni-Hinge® - Continuous extruded 6063-TS Aluminum with 3/16" type 304 Stainless Steel Pivot Pin and powder coating finish
Locks image

Locks

Digilock - Keyless locker with four digit user selected code.

Kenstan Key Locks® - Keyed individually, keyed alike or keyed in groups, with master key.

SAFE-O-PIN® - Keyless locker with a four to ten diget user or facility selected code.

Zepher Lock® - Electronic RFID lock with keypad

Columbia Phenolic® Lock Hasp - 11 gauge type 304 stainless steel with a satin finish and smooth edges.

SAFE-O-MAT® - Coin collect, coin return and card locking system.

Columbia PolyLife® Handle - Injection molded HDPE with an Antimicrobial efficacy rating of 4.0 or greater requiring less than 5 lbs of lifting force.

Built-In - Built-In combination lock with five different pre-programed three digit combinations
Other Hardware image

Other Hardware

Columbia Coat Hooks - Satin finished 11 gauge type 304 stainless steel coat hooks with smooth polished edges.

Locker Legs

Bolts and Barrels - All stainless steel fasteners used in construction

{{this.show}} {{this.hide}} Toilet Partitions

PolyLife® Toilet Partitions image

PolyLife® Toilet Partitions

PolyLife® is 100% Post-Consumer Recycled Solid Plastic commonly referred to as HDPE (High Density Polyethylene). offers Columbia PolyLife® in Toilet Partitions, Shower Stalls and Counter Tops. All PolyLife® material is 1" thick and comes with A or B Fire Rating, depending on your environmental needs. As with all products, you receive a quality product at an attractive price.

FEATURES & BENEFITS OF POLYLIFE®
  • 100% Post-Consumer
  • Class A or B Fire Rating Available
  • 15 Year Warranty
  • Contributes to LEED® Certification
  • High Durability
  • Same Color Throughout the Material
  • Non-Absorbent
  • Graffiti Resistance
  • Low Maintenance
  • 16 Standard Colors
Polylife® Mounting Options  image

Polylife® Mounting Options

Overhead Braced - The most popular style of Toilet Partitions is the floor mounted Overhead Braced. Typical applications for this style of Toile tPartitions are found in schools, restaurants, stores, and office buildings.

Floor To ceiling - Floor to Ceiling mounted Toilet Partitions are the moststable and durable design, and is recommended for busy washrooms. It is good for all areas subject to high usage.

Ceiling Hung - Ceiling Hung Toilet Partitions are preferred in many applications since they provide easy access and reduce operating cost of floor maintenance. To install properly, it is required that you attach the pilasters to structural ceiling support and use stabilizing bars for extra strength.

Antimicrobial Toilet Partitions image

Antimicrobial Toilet Partitions

Very seldom is a company able to offer a new product that actually changes the marketplace. is pleased to announce such a quantum leap. An Antimicrobial Toilet Partition that actually kills MRSA, E. Coli and other harmful bacteria. With the onslaught of MRSA, staph and other infections in schools, hospitals and other public areas, it is assuring to know there is a product that can help with this battle. offers new PolyLife® Antimicrobial Toilet Partitions with Columbia Guard® which not only stop the growth of harmful bacteria, but kills it upon contact. Columbia Guard® is a special formula developed by . once it is compounded into the resin, it becomes a permanent combatant against bacteria.

FEATURES & BENEFITS
  • 100% Post-Consumer
  • Beautiful Colors
  • Protected by Columbia Guard®
  • Effective Against 99.9% of all Bacteria
  • JIS-Z-2801 Tested Efficiency of > 4.0
  • Contributes to LEED® Certification
  • Safe for the Environment
  • Permanent Antimicrobial Efficacy

See PolyLife® Color Chart for available colors
Phenolic Partitions image

Phenolic Partitions

Solid Phenolic is the most durable material in the world for the manufacture of Toilet Partitions. Solid Phenolic is a hard dense material made by applying heat and pressure to layers of paper saturated with synthetic resin. When heat and pressure are applied, a chemical reaction (polymerization) transforms the materials into a high-pressure thermosetting industrial plastic.

PROPERTIES:
  • 25 Year Warranty
  • Graffiti and Wear Resistant
  • Resist Corrosion and Chemicals
  • Low Moisture Absorption (Excellent for Wet Areas)
  • Class A or B Fire Rating
  • Multiple Thickness for Different Applications
  • Multiple Colors
  • Scratch/Cut Resistance
  • Very Dense and Durable
  • Low Maintenance
  • Contributes to Leed® Certification
Phenolic Mounting Options image

Phenolic Mounting Options

Overhead Braced - The most popular style of Toilet Partitions is the floor mounted Overhead Braced. Thru bolts and barrels give you the security and strength you want.

Floor To Ceiling - Floor to Ceiling mounted Toilet Partitions are the most stable and durable design. It is good for all areas subject to high usage. A beautiful and stable installation.

Ceiling Hung - Ceiling Hung Toilet Partitions are preferred in many applications since they provide easy access and reduce operating cost of floor maintenance. To install properly it is required that you attach the pilasters to structural ceiling support and use stabilizing bars for extra strength.
Terra core® Phenolic Toilet Partition image

Terra core® Phenolic Toilet Partition

PSISC is proud to provide a TRUE Solid Color Phenolic Toilet Partition. Six beautiful colors are available to choose from. This is not a composite material that will chip and deteriorate. This is a true Phenolic material that has all the characteristics of real Phenolic. It is durable, water resistant, and has the same color throughout the material.

FEATURES & BENEFITS
  • 25 Year Warranty
  • Same Color Throughout
  • Contributes to LEED® Certification
  • Graffiti Resistance
  • Moisture Resistance
  • Low Maintenance

3 Layout options available:
  • Floor To ceiling
  • Ceiling Hung
  • Overhead Braced

Six Beautiful Earth Tone Colors available
Urinal Screens image

Urinal Screens

Type I - Floor Mounted
Type II - Wall Hung
Type III - Overhead Braced


password:  
Last Update: 2018-08-27