Aluminum and Steel Louvers

CONTACT INFO

1020 Prince Frederick Blvd.
Suite 305
Prince Frederick, MD 20678
Fax: 570-420-7078
Continuing Education Logo   amce   metal   miami   usgbc  

ALL PRODUCTS

{{this.show}} {{this.hide}} Adjustable/Combination Operating Louvers / Extruded Aluminum Louvers

4" Deep Drainable Blade Combination Louver - AC4S45H

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 12”      ...for more Spec info
6

6" Deep Drainable Blade Adjustable Louver - AA6D45H

  • Maximum Single Panel Size:  48” x 96”
  • Minimum Panel Size:  12” x 12”
  • Actuators:  Electric, Pneumatic, Manual, etc.  ...for more Spec info


6" Deep Non-Drainable Pin-Lock Blade Adjustable Louver - AA6S90H

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 12” 
  • Actuators:  Electric, Pneumatic, Manual, etc.   ..for more Spec info


6" Deep Non-Drainable Pin-Lock Blade Adjustable Louver with Concealed Actuator - AA6S90HM

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 19” 
  • Actuators:  Electric, Pneumatic, Manual, etc. 
    120 VAC. Spring return, normally closed - 133 in.-lbs. torque  ..for more spec info


4" Deep Adjustable Drainable Blade Louver - AA4D45H

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 12” 
  • Actuators:  Electric, Pneumatic, Manual, etc.   ...for more Spec info


4" Deep Drain Blade Design Adjustable Louver With Concealed Actuator - AA4D45HM

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 19” 
  • Actuators:  Electric, Pneumatic, Manual, etc. 120 VAC. Spring return, normally closed - 133 in.-lbs. torque    ...for more Spec info



4" Deep Drainable Blade Combination Louver - AC4D35H

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 12” 
  • Actuators:  Electric, Pneumatic, Manual, etc.  ...for more Spec info


4" Deep Drainable Blade Combination Louver with Concealed Actuator - AC4D35HM

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 19” 
  • Actuators:  Electric, Pneumatic, Manual, etc.  120 VAC. Spring return, normally closed - 133 in.-lbs. torque   ....for more Spec info


6" Deep Non-Drainable Blade Adjustable Louver - AA6S45H

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 12” 
  • Actuators:  Electric, Pneumatic, Manual, etc.  ....for more Spec info


6" Deep Non-Drainable Blade Adjustable Louver with Concealed Actuator - AA6S45HM

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 19” 
  • Actuators:  Electric, Pneumatic, Manual, etc.  120 VAC. Spring return, normally closed - 133 in.-lbs. torque    ...for more Spec info


4" Deep Non-Drainable Pin-Lock Blade Adjustable Louver - AA4S35H

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 12” 
  • Actuators:  Electric, Pneumatic, Manual, etc.  ...for more Spec info


6" Deep Drainable Blade Adjustable Louver with Concealed Actuator - AA6D45HM

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 19” 
  • Actuators:  Electric, Pneumatic, Manual, etc.    ...for more Spec info



6" Deep Drainable Blade Combination Exhaust Louver - AC6D35HE

  • Maximum Single Panel Size:  48” x 72” 
  • Minimum Panel Size:  12” x 12” 
  • Actuators:  Electric, Pneumatic, Manual, etc.   ...for more Spec info


6" Deep Drainable Blade Combination Louver - AC6D35H

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 12” 
  • Actuators:  Electric, Pneumatic, Manual, etc.   ...for more Spec info


6" Deep Drainable Blade Combination Louver with Concealed Actuator - AC6D35HM

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 19” 
  • Actuators:  Electric, Pneumatic, Manual, etc.   120 VAC. Spring return, normally closed - 133 in.-lbs. torque     ...for more Spec info


6" Deep Drainable Blade Combination Louver - AC6D35HAF

  • Maximum Single Panel Size:  48” x 96”
  • Minimum Panel Size:  12” x 12” 
  • Actuators:  Electric, Pneumatic, Manual, etc.     ...for more Spec info


6" Deep Drainable Combination Louver with Concealed Actuator - AC6D35HAFM

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 19” 
  • Actuators:  Electric, Pneumatic, Manual, etc. 
    120 VAC. Spring return, normally closed - 133 in.-lbs. torque    ...for more Spec info


6" Deep Drainable Blade Combination Louver - AC6S35H

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 16” 
  • Actuators:  Electric, Pneumatic, Manual, etc.  ....for more Spec info


6" Deep Drainable Blade Combination Louver with Concealed Actuator - AC6S35HM

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 19” 
  • Actuators:  Electric, Pneumatic, Manual, etc.  120 VAC. Spring return, normally closed - 133 in.-lbs. torque    ....for more Spec info


{{this.show}} {{this.hide}} Severe Weather Louvers

5" Deep Horizontal Chevron Drain Blade "Wind Driven Rain Resistant" Louver - AS2D99HS

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”     ..... for more Spec info


6

6" Extruded Aluminum Horizontal Rain Resistant Storm Louver - AS6D99HS

  • Maximum Single Panel Size:  120” x 120” up to 30 sq.ft. section size 
  • Minimum Panel Size:  12” x 12”      for more Spec info


4" Deep Horizontal Chevron Drain Blade "Wind Driven Rain Resistant" Louver - AS4D99HS

  • Maximum Single Panel Size:  60” x 96”  
  • Minimum Panel Size:  12” x 12”          ....for more Spec info


4" Deep Vertical Chevron Drain Blade "Wind Driven Rain Resistant" Louver - AS4D99VS

  • Maximum Single Panel Size:  60” x 96”  
  • Minimum Panel Size:  12” x 12”         ...for more Spec info


5" Deep Chevron Drain Blade "Wind Driven Rain Resistant" Louver - AS5D99HS

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”       .......for more Spec info


6" Deep Combination Stationary Rain Resistant Storm Louver - AS6S37HS

  • Maximum Single Panel Size: 120” x 120” up to 30 sq.ft. section size 
  • Minimum Panel Size:  12” x 12”        ...for more Spec info


3" Extruded Aluminum Vertical Rain Resistant Storm Louver - AS3D99VS

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”    ...for more Spec info


6" Extruded Aluminum Vertical Rain Resistant Storm Louver - AS6D99VS

  • Maximum Single Panel Size:  120” x 120” up to 30 sq.ft. section size 
  • Minimum Panel Size:  12” x 12”        ....for more Spec info


7" Deep Horizontal Chevron Blade Wind Driven Rain Resistant Storm Louver - AS7D99HS

  • Maximum Single Panel Size:  120” x 120” up to 30 sq.ft. section size 
  • Minimum Panel Size:  12” x 12”         .......for more Spec info


8" Extruded Aluminum Vertical Blade Sand Louver - AS8D99VS

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 18”     ....for more Spec info


8" Deep Wind Driven Rain Resistant Chevron Drain Blade Louver - AS8D99HS

  • Maximum Single Panel Size:  60” x 96” up to 30 sq.ft. section size 
  • Minimum Panel Size:  12” x 12”      ...for more Spec info


4" Deep Formed Steel Sand Louver - GS4D99V

  • Maximum Single Panel Size:  60” x 96” or 96” x 60”, up to 40 sq.ft. section size
  • Minimum Panel Size:  24” x 24”       .......for more Spec info


{{this.show}} {{this.hide}} Equipment / Vision Screens

Equipment Screen With 2

Equipment Screen With 2" Horizontal Extruded Aluminum Blade - AS2I45HE

  • Maximum Single Panel Size:  120” x 72” up to 60 sq.ft. per section 
  • Minimum Panel Size:  12” x 12”         .....for more Spec info


Equipment Screen With 4" Horizontal Extruded Aluminum Blade - AS4I45HE

  • Maximum Single Panel Size: 120” x 72” up to 60 sq.ft. per section 
  • Minimum Panel Size: 12” x 12”       for more Spec info


Equipment Screen With 6" Horizontal Extruded Aluminum Blade - AS6I45HE

  • Maximum Single Panel Size:  120” x 72” up to 60 sq.ft. per section 
  • Minimum Panel Size:  12” x 12”       ......for more Spec info


Extruded Aluminum Equipment Screen W/ Vertical "Y" Blades - AS4Y99VE

  • Maximum Single Panel Size:  120” x 72” up to 60 sq.ft. per section
  • Minimum Panel Size:  12” x 12”      ......for more Spec info



Extruded Aluminum Equipment Screen W/ Vertical Chevron Blades - AS4V34VE

  • Maximum Single Panel Size:  120” x 72” up to 60 sq.ft. per section 
  • Minimum Panel Size:  12” x 12”       .....for more Spec info


Extruded Aluminum Modular Grille Screen (Stationary) - AS16G90X

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”   .......for more Spec info


Extruded Aluminum Horizontal Angular Bar Grill Screen (Stationary) - AS26G45V

  • Maximum Single Panel Size:  60” x 96” up to 40 sq.ft. 
  • Minimum Panel Size:  12” x 12”       ...for more Spec info


Extruded Aluminum Horizontal Angular Continuous Line Bar Grill Screen (Stationary) - AS26G45VCL

  • Maximum Single Panel Size:  60” x 96” up to 40 sq.ft. 
  • Minimum Panel Size:  12” x 12”     ......for more Spec info


Extruded Aluminum Solar Angular Continuous Line Bar Grill Screen (Stationary) - AS26G45V3CL

  • Maximum Single Panel Size:  60” x 96” up to 40 sq.ft. 
  • Minimum Panel Size:  12” x 12”      .....for more Spec info


{{this.show}} {{this.hide}} Stationary Formed Steel Louvers

4" Deep Stationary Inverted "V" Blade Steel Louver - GS4V30H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”     .....for more Spec info


6

6" Deep 45 Degree Stationary Baffle Blade Steel Louver - GS6B45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”        .......for more Spec info


2" Deep 45 Degree Stationary Blade Steel Louver - GS2S45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”         ......for more Spec info


4" Deep 45 Degree Stationary Blade Steel Louver - GS4S45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”      .......for more Spec info


6" Deep 45 Degree Stationary Blade Steel Louver - GS6S45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”    ....for more Spec info


4" Deep 45 Degree Stationary Baffle Blade Steel Louver - GS4B45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”     ......for more Spec info


1-1/2" Deep 45 Degree Stationary Formed Steel Louver - GS15SD45H

  • Blade Angle:  45° 
  • Blade Material:  18 ga. galvanized steel. 
  • Blade Orientation:  Horizontal 
  • Blade Type:  Non-Drainable       ....for more Spec info


4" Deep 45 Degree Stationary Drain Blade Steel Louver - GS4D45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”     .....for more Spec info


4" Deep 30 Degree Stationary Blade Steel Louver - GS4S30H

  • Maximum Single Panel Size:   60” x 96” 
  • Minimum Panel Size:  12” x 12”     ......for more Spec info


6" Deep Stationary Inverted "V" Blade Steel Louver - GS6V95H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”       ......for more Spec info


6" Deep 45 Degree Stationary Drain Blade Steel Louver - GS6D45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”        .........for more Spec info


6" Deep 35 Degree Stationary Drain Blade Steel Louver - GS6D35H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”        ....for more Spec info


6" Deep 30 Degree Stationary Blade Steel Louver - GS6S30H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”        ....for more Spec info


{{this.show}} {{this.hide}} Stationary Extruded Aluminum Louvers

4" Deep 45 Degree Drain Blade Stationary Louver - AS4D45H

  • Maximum Single Panel Size:  120” x 120”, up to 40 sq.ft. section size 
  • Minimum Panel Size:  12” x 12”     ....for more Spec info


4" Deep 30 Degree Baffle Blade Louver - AS4B30H

2" Deep 45 Degree Extruded Aluminum Curtain Wall Louver - AS2B45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”       .....for more Spec  info


2" Deep 45 Degree Extruded Aluminum Drain Blade Louver - AS2D45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”        ...for more Spec info


4" Extruded Aluminum High Performance Drain Blade Louver - AS4D37HP

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”        ....for more Spec info


4" Deep 45 Degree Extruded Aluminum Blade Louver - AS4S45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”     .....for more Spec info


4" Deep 45 Degree Extruded Aluminum Baffle Blade Louver - AS4B45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”       ....for more Spec info


4" Deep 37 Degree Extruded Aluminum Straight Blade Louver - AS4S37H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”    ...for more Spec info


4" Deep 37 Degree Extruded Aluminum Drain Blade Louver - AS4D37H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”     ....for more Spec info


4" Deep 45 Degree Dual Drain Stationary Blade Louver - AS4DD45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”      ....for more Spec info


1 1/2" Deep 30 Degree Baffle Blade, Stationary Louver - AS15B30H

5" Deep Chevron Drain Blade Louver - AS5D99H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”      ......for more Spec info


6" Deep 45 Degree Extruded Aluminum Stationary Blade - AS6B45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”     ......for more Spec info


6" Extruded Aluminum High Performance Straight Blade Louver - AS6S37HP

  • Maximum Single Panel Size: 60" x 96"
  • Minimum Panel Size: 12" x 12" ......for more Spec info


6" Deep Extruded Aluminum Drain Blade Louver - AS6D37H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”      .....for more Spec info


6" Deep Extruded Aluminum Dual Drain Blade Louver - AS6DD35H

  • Maximum Single Panel Size:   60” x 96” 
  • Minimum Panel Size:  12” x 12”       .....for more Spec info


6" Deep Extruded Aluminum Drain Blade Louver - AS6DD45H

  • Maximum Single Panel Size: 120” x 60” or 60” x 120” 
  • Minimum Panel Size:  12” x 12”     ...for more Spec info



30 degrees Extruded Aluminum PTAC Grille - AS1S30H

42 degrees Extruded Aluminum PTAC Grille - AS1S42H

4" Deep Extruded Aluminum Horizontal Sightproof Louver - AS4Y99H

4" Deep Extruded Aluminum Vertical Sightproof Louver - AS4Y99V

2" Deep Extruded Aluminum Horizontal Sightproof Louver - AS2Y99H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”     ....for more Spec info


{{this.show}} {{this.hide}} Adjustable/Combination Formed Steel Louvers

6" Deep Formed Steel Adjustable Drain Louver - GA6D45H

  • Maximum Single Panel Size:  48” x 96” 
  • Minimum Panel Size:  12” x 12”       ....for more Spec info


4" Deep Formed Steel Adjustable Louver - GA4S45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”     ...for more Spec info


4" Deep Formed Steel Adjustable Drain Louver - GA4D45H

  • Maximum Single Panel Size:  60” x 96” 
  • Minimum Panel Size:  12” x 12”     ....for more Spec  info


{{this.show}} {{this.hide}} Acoustical Louvers - Extruded Aluminum

6

6" Deep Aluminum Acoustical Louver with 6" O.C. Blade Spacing - AS66AC45H

  • Minimum Panel Size:  12” x 24” 
  • Maximum Single Panel Size:  60” x 96”    ...for more Spec info


8" Deep Aluminum Acoustical Louver with 8" O.C. Blade Spacing - AS88AC45H

  • Minimum Panel Size:  12” x 24” 
  • Maximum Single Panel Size:  60” x 96”     ....for more Spec info


12" Deep Aluminum Acoustical Louver with 6" O.C. Blade Spacing - AS126AC45H

  • Minimum Panel Size: 12” x 24” 
  • Maximum Single Panel Size:  60” x 96”    ....for more Spec info


12" Deep Aluminum Acoustical Louver with 12" O.C. Blade Spacing - AS12AC45H

  • Minimum Panel Size:  12” x 24” 
  • Maximum Single Panel Size:  60” x 96”    ...for more Spec info


{{this.show}} {{this.hide}} Acoustical Louvers - Steel

6

6" Deep Steel Acoustical Louver with 6" O.C. Blade Spacing - GS66AC45H

  • Minimum Panel Size:  12” x 24” 
  • Maximum Single Panel Size:  60” x 96”     ...for more Spec info


8" Deep Steel Acoustical Louver with 8" O.C. Blade Spacing - GS88AC45H

  • Minimum Panel Size: 12” x 24” 
  • Maximum Single Panel Size: 60” x 96”    ...for more Spec info


12" Deep Steel Acoustical Louver with 6" O.C. Blade Spacing - GS126AC45H

  • Minimum Panel Size: 12” x 24” 
  • Maximum Single Panel Size: 60” x 96”    ....for more Spec info


12" Deep Steel Acoustical Louver with 12" O.C. Blade Spacing - GS12AC45H

  • Minimum Panel Size: 12” x 24” 
  • Maximum Single Panel Size: 60” x 96”   ...for more Spec info


{{this.show}} {{this.hide}} Penthouses

4

4" Deep Extruded Aluminum J/K Blade Penthouse w/ Welded Miter Corners - AS4S45PHM

  • Blade Type:  Non-Drainable 
  • Frame Depth:  4” Deep 
  • Frame Material: .081” thick extruded aluminum, 6063-T6/T52 alloy...for more options

6" Deep Extruded Aluminum J/K Blade Penthouse w/ Welded Miter Corners - AS6S45PHM

  • Blade Type: Drainable 
  • Frame Depth:  6” Deep 
  • Frame Material: .125” thick extruded aluminum, 6063-T6/T52 alloy. 
  • Roof Insulation:  1/2“ thick insulation on underside of roof   ...for more options



4" Deep Extruded Aluminum J/K Blade Penthouse w/ Post Corners - AS4S45PHP

  • Blade Type:  Non-Drainable 
  • Frame Depth:  4” Deep 
  • Frame Material:  .081” thick extruded aluminum, 6063-T6/T52 alloy. 
  • Roof Insulation:  1/2“ thick insulation on underside of roof  ..for more options




6" Deep Extruded Aluminum J/K Blade Penthouse w/ Post Corners - AS6S45PHP

  • Blade Type:  Drainable 
  • Frame Depth:  6” Deep 
  • Frame Material:  .125” thick extruded aluminum, 6063-T6/T52 alloy. 
  • Roof Insulation:  1/2“ thick insulation on underside of roof    ...for more options


4" Deep Extruded Aluminum Drainable Blade Penthouse w/ Post Corners - AS4D45PHP

  • Blade Type:  Drainable 
  •   Frame Depth:  4” Deep 
  • Frame Material:  .081” thick extruded aluminum, 6063-T6/T52 alloy. 
  • Roof Insulation:  1/2“ thick insulation on underside of roof    ...for more options



6" Deep Extruded Aluminum Drainable Blade Penthouse w/ Post Corners - AS6D45PHP

  • Blade Type:  Drainable 
  • Frame Depth:  6” Deep 
  • Frame Material:  .125” thick extruded aluminum, 6063-T6/T52 alloy. 
  • Roof Insulation:  1/2“ thick insulation on underside of roof   ...for more options                                          



Smoke Evacuation Penthouse - ALSEP45S

  • Penthouse Size:  38” x 38” x 18” sitting on a curb 12” to 36” high. 
  • Curb:  12 ga. galvanneal, galvanized steel, or 1/8” aluminum with 4” mounting flange. 
  • Louver:  Model AS4S45 Size 30” x 18” - Three (3) required. 
  • Damper:  Air Balance S1H Class 1 - 250° Smoke Damper Size: 26” x 26” O.D. Nominal 
  • Actuator:  Internally mounted power closed, spring open (fail open) 120-volt actuator with open/close indicator.     ...for more Spec info


Stack Ventilation Penthouse - ALSVP45C

  • Penthouse Size:  38” x 38” x 18” sitting on a curb 24” to 36” high. 
  • Curb:  12 ga. galvanneal, galvanized steel, or 1/8” aluminum with 4” mounting flange. 
  • Louver:  Model AS4S45 Size 30” x 18” - Four (4) required. 
  • Damper:  Arrow AFD-20 Size: 26” x 26” O.D. Nominal Actuator: Internally mounted 120V Electric Actuator      ...for more Spec info


{{this.show}} {{this.hide}} Brick Vents

12" x 4.75" Brick Vent - 127

  • Minimum Opening Size: 12.25" by 5.125" 
  • Size: 12" x 4.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 16.56 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Standard 
  • Material: .125" thick Extruded Aluminum   ...or more options




8.125" x 2.375" Flanged Brick Vent - 151

  • Minimum Opening Size: 8.5" by 2.625" 
  • Size: 8.125" x 2.375" 
  • Blade Angle: 45 degrees 
  • Free Area: 4.48 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Flanged 
  • Material: .125" thick Extruded Aluminum   ...for more options




8.125" x 2.375" Brick Vent - 133

  • Minimum Opening Size: 8.375" by 2.875" 
  • Size: 8.125" x 2.375" 
  • Blade Angle: 45 degrees 
  • Free Area: 5.47 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Standard 
  • Material: .125" thick Extruded Aluminum   ...for more options




8.125" x 4.75" Brick Vent - 135

  • Minimum Opening Size: 8.375" by 5.25" 
  • Size: 8.125" x 4.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 9.93 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Standard 
  • Material: .125" thick Extruded Aluminum    ...for more options


8.125" x 7.75" Brick Vent - 140

  • Minimum Opening Size: 8.375" by 8.25" 
  • Size: 8.125" x 7.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 20.89 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Standard 
  • Material: .125" thick Extruded Aluminum     ...for more options


16.5" x 2.375" Brick Vent - 170

  • Minimum Opening Size: 16.75" by 2.875" 
  • Size: 16.5" x 2.375" 
  • Blade Angle: 45 degrees 
  • Free Area: 13.10 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Standard 
  • Material: .125" thick Extruded Aluminum     ...for more options


16.5" x 4.75" Brick Vent - 172

  • Minimum Opening Size: 16.75" by 5.25" 
  • Size: 16.5" x 4.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 24.04 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Standard 
  • Material: .125" thick Extruded Aluminum    ...for more options

16.5" x 7.75" Brick Vent - 174

  • Minimum Opening Size: 16.75" by 8.25" 
  • Size: 16.5" x 7.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 45.79 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Standard 
  • Material: .125" thick Extruded Aluminum     ....for more options

24" x 4.75" Brick Vent - 245

  • Minimum Opening Size: 24.25" by 5.25" 
  • Size: 24" x 4.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 36.43 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Standard 
  • Material: .125" thick Extruded Aluminum   ...for more options


24" x 7.75" Brick Vent - 247

  • Minimum Opening Size: 24.25" by 8.25" 
  • Size: 24" x 7.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 69.55 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Standard 
  • Material: .125" thick Extruded Aluminum    ...for more options


12

12" x 2.375" Brick Vent - 125

  • Minimum Opening Size: 12.25" by 2.875" 
  • Size: 12" x 2.375" 
  • Blade Angle: 45 degrees 
  • Free Area: 9.07 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Standard 
  • Material: .125" thick Extruded Aluminum   ..for more Options




8.125" x 4.75" Flanged Brick Vent - 152

  • Minimum Opening Size: 8.5" by 5" 
  • Size: 8.125" x 4.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 7.01 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Flanged 
  • Material: .125" thick Extruded Aluminum    ...for more options


8.125" x 7.75" Flanged Brick Vent - 153

  • Minimum Opening Size: 8.5" by 8"  
  • Size: 8.125" x 7.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 15.88 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Flanged 
  • Material: .125" thick Extruded Aluminum     ...for more options


16.5" x 2.875" Flanged Brick Vent - 154

  • Minimum Opening Size: 17" by 2.625" 
  • Size: 16.5" x 2.875" 
  • Blade Angle: 45 degrees 
  • Free Area: 10.33 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Flanged 
  • Material: .125" thick Extruded Aluminum    ...for more options


16.5" x 4.75" Flanged Brick Vent - 155

  • Minimum Opening Size: 17" by 5" 
  • Size: 16.5" x 4.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 16.18 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Flanged 
  • Material: .125" thick Extruded Aluminum     ...for more options


16.5" x 7.75" Flanged Brick Vent - 156

  • Minimum Opening Size: 17" by 8" 
  • Size: 16.5" x 7.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 36.64 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Flanged 
  • Material: .125" thick Extruded Aluminum          ....for more options


12" x 2.375" Flanged Brick Vent - 157

  • Minimum Opening Size: 12.5" by 2.625" 
  • Size: 12" x 2.375" 
  • Blade Angle: 45 degrees 
  • Free Area: 7.23 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Flanged 
  • Material: .125" thick Extruded Aluminum      ...for more options


12" x 4.75" Flanged Brick Vent - 158

  • Minimum Opening Size: 12.5" by 5" 
  • Size: 12" x 4.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 11.32 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Flanged 
  • Material: .125" thick Extruded Aluminum     ...for more options


24" x 4.75" Flanged Brick Vent - 159

  • Minimum Opening Size: 24.5" by 5" 
  • Size: 24" x 4.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 24.16 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Flanged 
  • Material: .125" thick Extruded Aluminum    ...for more options





24" x 7.75" Flanged Brick Vent - 162

  • Minimum Opening Size: 24.5" by 8" 
  • Size: 24" x 7.75" 
  • Blade Angle: 45 degrees 
  • Free Area: 54.96 sq. in. 
  • Frame Depth: 4" Deep 
  • Frame Type: Flanged 
  • Material: .125" thick Extruded Aluminum     ...for more options




password:  
Last Update: 2019-12-02