Synthetic Roof Tiles

CONTACT INFO

SOCIAL

COMPANY OVERVIEW

When deciding on what roofing material to use on your home, Brava composite tile should be at the top of your list. You might be wondering: “What is composite tile?" or “Why should I use Brava composite roof tile on my home?"


Brava composite tile is the best alternative to traditional Spanish clay tile, natural slate, and cedar shake roofing! Our composite roofing products last longer, are far more durable, and much more aesthetically and architecturally pleasing than asphalt shingles, concrete tiles, or slate, shake, and clay tiles.

ALL PRODUCTS

{{this.show}} {{this.hide}} Brava Shake - Synthetic Cedar Shake Roofing

Synthetic Cedar Shake Roofing image

Synthetic Cedar Shake Roofing

Brava composite shake tile offers the aesthetics of hand split cedar, that even the most fastidious consumer would agree is stunningly the same. Our multi-colored synthetic roof tile is unparalleled in the composite roofing market and is available in three different widths. Our product can be installed in straight courses or in a staggered application to give it a more rugged appearance. No other imitation shake comes close to our authentic appearance and quality.

  • Best overall cedar shake alternative roofing shingles
  • Environmentally friendly composite roofing material
  • Comes in 5", 7" and 12" widths for ease of installation and natural look
  • Varied thickness and stunning “split texture" of natural wood
  • 50 year limited warranty - longer life expectancy than cedar roofs and siding
  • Available in any color or custom color combination
  • Class 4 impact rating - the highest in the industry
  • Available in Class A and Class C fire rating
  • No breakage, no special tools and numerous accessory pieces available


Request a Sample


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Composite Cedar Shake Colors

Lake Forest Shake image

Lake Forest Shake

Rated 5 based on 1 product reviews
Aged Shake image

Aged Shake

Rated 5 based on 1 product reviews
Aspen Shake image

Aspen Shake

Rated 5 based on 1 product reviews
Natural Shake image

Natural Shake

Rated 5 based on 1 product reviews
Charcoal Shake image

Charcoal Shake

Rated 5 based on 1 product reviews
Weatherwood Shake image

Weatherwood Shake

Rated 5 based on 1 product reviews
Rustic Shake image

Rustic Shake

Rated 5 based on 1 product reviews
Sierra Shake image

Sierra Shake

Rated 5 based on 1 product reviews
Weathered Shake image

Weathered Shake

Rated 5 based on 1 product reviews
White Shake image

White Shake

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Composite Cedar Shake Photo Gallery

Composite Cedar Shake Photo Gallery image

Composite Cedar Shake Photo Gallery

Our polymer roofing systems are the perfect solution if your home requires a new roof or roof replacement.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Brava Barrel Tile - Composite Spanish Roof Tile

Composite Spanish Roof Tile image

Composite Spanish Roof Tile

Barrel roof tile, more commonly known as Spanish Tile (or Double Roman), is a term often used to describe the multiple forms of semi-cylindrical roofing tile that is laid in an interlocking pattern. Spanish tile roofing has been around for centuries and continues to be the preference of many homeowners today. Brava composite barrel tile undoubtedly kindles the beauty of European Old World roofing.


  • Environmentally friendly composite roofing material
  • Available in any color combination - all tiles colored throughout
  • Multi-colored barrel tile blends and aged barrel tile coloring blends
  • Class 4 impact rating - 110mph wind resistance - the highest in the industry
  • Available in Class A and Class C fire rating
  • Barrel roof tiles are perfect for areas with repeat freeze-thaw cycles
  • Can be gun nailed or screwed down for higher wind specs
  • All Barrel tile roofing products have a 50-year limited warranty


Request a Sample


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Composite Spanish Tile Colors

Gray Spanish Barrel Tile image

Gray Spanish Barrel Tile

Rated 5 based on 1 product reviews
Onyx Spanish Barrel Tile image

Onyx Spanish Barrel Tile

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Composite Spanish Tile Photo Gallery

Composite Spanish Tile Photo Gallery image

Composite Spanish Tile Photo Gallery

Brava's Spanish Tile offers the classic warmth and beauty of authentic clay or concrete tile, in a durable yet lightweight, synthetic material, making it ideal for installation on existing homes and buildings, as well as new construction. Beauty, long-lasting performance and total peace of mind highlight the benefits of Brava's synthetic Spanish Tile.

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Brava Old World Slate - Synthetic Slate Roof Tile

Synthetic Slate Roof Tile image

Synthetic Slate Roof Tile

With a 1" profile, Brava's Old World Slate polymer tile has the volume of traditional slate roof tiles with a fraction of the weight. This allows for less expensive shipping costs and ease of installation. Our Old World Slate shingles have the thickest synthetic slate roof profile available. The 1" thick profile of this product creates beautiful color exposure and an unsurpassed durability. Our composite slate roof tiles are available in any custom color or color combination.


  • Environmentally friendly composite roofing material
  • Natural “quarried slate tile" texture without extreme weight
  • No special roofing substructure required
  • Only composite slate shingles on the market available in multi-colors
  • Fully blended for beautiful natural slate color
  • Class 4 impact rating - the highest in the industry
  • Available in Class A and Class C fire rating
  • 50 year limited warranty - architecturally enhanced roofline
  • Cuts and nails with ease - you can walk on the roof with no breakage issues


Request a Sample


Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Composite Slate Colors

Vintage Slate image

Vintage Slate

Rated 5 based on 1 product reviews
Sonoma Slate image

Sonoma Slate

Rated 5 based on 1 product reviews
Atlantic Slate image

Atlantic Slate

Rated 5 based on 1 product reviews
Onyx Slate image

Onyx Slate

Rated 5 based on 1 product reviews
Charcoal Slate image

Charcoal Slate

Rated 5 based on 1 product reviews
Cottage Slate image

Cottage Slate

Rated 5 based on 1 product reviews
European Slate image

European Slate

Rated 5 based on 1 product reviews
Gray Slate image

Gray Slate

Rated 5 based on 1 product reviews
Deep Green Slate image

Deep Green Slate

Rated 5 based on 1 product reviews
Purple Slate image

Purple Slate

Rated 5 based on 1 product reviews
Sheridan Slate image

Sheridan Slate

Rated 5 based on 1 product reviews
Victorian Slate image

Victorian Slate

Rated 5 based on 1 product reviews
Welsh Slate image

Welsh Slate

Rated 5 based on 1 product reviews
Arendale Slate image

Arendale Slate

Rated 5 based on 1 product reviews

{{this.show}} {{this.hide}} Composite Slate Photo Gallery

Composite Slate Photo Gallery image

Composite Slate Photo Gallery

Brava's composite roofing product is an extremely attractive, durable, and the environmentally friendly alternative to concrete roof tile or slate roofing systems. Installing composite slate roof tiles is the best slate roofing alternative.

Rated 5 based on 1 product reviews


password:  
Last Update: 2020-07-31