Safe-T-Nose

Photoluminous Egress Path Marking System

CONTACT INFO
1640 Salem Industrial Dr. N.E. P. O. Box 9397
Salem, OR 97305
Toll Free: 855-723-6673
Phone: 503-362-3554
Request for information Safe-T-Nose Contact Us / RFI
CONTENT
CSI specifications / specs
Videos
Catalogs / Brochures
LEED data
PRODUCTS RELATED TO YOUR SEARCH

Low Profile 2" Wide Anodized Aluminum Nosing Made Replaceable 1" Patented Photo-Glo® or Traction Strip.

 

Safe-T-Nose Surface Mount Nosings Are Designed For; Hotels, Assisted LivingFacilities, Student Housing, Bleachers, Auditoriums, Etc.

  • Photo-Glo® is our patented, premium 1" wide photoluminescent marking for stair nosing, handrail and perimeter markings.
  • Cutting edge phosphorescent technology, with a 25-year warranty.
  • Photoluminescence is embedded into the same industrial polymer used in golf balls.
  • Activated by natural or artificial light.
  • Surpasses UL 1994 and ASTM E2072 glow requirements.
  • Unlimited recharging of the photoluminescent strip.

 

Radial Leading Edge™ Improves slip resistance.

  • Delineates each step in bright light and increases safety for emergency egress in low light.

 

Options:

  • Choose: clear anodized aluminum, safety yellow or black powder coated.
  • Choose: 1" Photo-Glo®, acrylic photoluminescent strip, safety yellow or black grit tape.

 

Code Compliant - All 50 States.

  • UL 1994, IBC, IFC, NFPA 101, ASTM E2072 & ASTM E2073

 

Non-Flammable, Non-Radioactive, Non-Toxic
 


 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED
COMPANY OVERVIEW

Our mission is to provide the most complete, economical and longest lasting luminous egress path marking system available. Not only are our solutions designed to save lives and prevent injuries, they are also designed with contractors in mind, making egress path markings fit your schedule and budget.

Leave No Doubt - This Way Out - Exit Safely

ALL PRODUCTS

Step Edge Markings  

3" Anodized Aluminum Nosing with Photoluminescence and traction tape, Patented Construction Cover Included. Can Be Used for Either Pour-In-Place or Cast-In-Place applications. Anchor Clips on to the Steel Stair Pan to Hold Nosing In Place as Concrete is Poured.

 

Includes Patented Construction Cover

  • Keeps nosing new until removed.
  • Only nosing in the industry with a construction cover.
  • Avoids protective tape installation, removal and clean-up.
  • Construction cover simply snaps off and is recycled.

 

Photo-Glo® is our patented, premium 1" wide photoluminescent marking for stair nosing, handrail and perimeter markings.

  • Cutting edge phosphorescent technology, with a 25-year warranty.
  • Photoluminescence is embedded into the same industrial polymer used in golf balls.
  • Activated by natural or artificial light.
  • Surpasses UL 1994 and ASTM E2072 glow requirements.
  • Unlimited recharging of the photoluminescent strip.

 

Options:

  • Choose: safety yellow or black traction tape.
  • Choose: clear anodized aluminum, safety yellow or black powder coated.

 

Code Compliant - All 50 States.

  • UL 1994, IBC, IFC, NFPA 101, ASTM E2072 & ASTM E2073

 

Non-Flammable, Non-Radioactive, Non-Toxic
 


 

Request A Sample
 

Rated 5 based on 1 product reviews
CATALOGS LEED

Four Piece Design; 2" Non-Conductive PVC Isolator, replaceable Anodized Nosing, Replaceable 1" Photo-Glo Strip. Patented Construction Cover Included.

 

When steel pan filled treads are designed with a lip. The plastic isolator clips on to the steel pan to hold nosing in place as concrete is poured.

  • Provides visually contrasting color to the front AND top of step.
  • Isolator available in safety yellow, black and grey.
  • Includes Patented Construction Cover
  • Keeps nosing new until removed.
  • Only nosing in the industry with a construction cover.
  • Avoids protective tape installation, removal and clean-up. Construction cover simply snaps off and is recycled.

 

Photo-Glo® is our patented, premium 1" wide photoluminescent marking for stair nosing, handrail and perimeter markings.

  • Cutting edge phosphorescent technology, with a 25-year warranty.
  • Photoluminescence is embedded into the same industrial polymer used in golf balls.
  • Activated by natural or artificial light.
  • Surpasses UL 1994 and ASTM E2072 glow requirements.
  • Unlimited recharging of the photoluminescent strip.

 

Radial Leading Edge™ Improves slip resistance.

  • Delineates each step in bright light and increases safety for emergency egress.

 

Options:

  • Choose: safety yellow, black or grey isolator color.
  • Choose: clear anodized aluminum, safety yellow or black powder coated.
  • Choose: 1" Photo-Glo®, safety yellow or black grit tape.

 

Code Compliant - All 50 States.

  • UL 1994, IBC, IFC, NFPA 101, ASTM E2072 & ASTM E2073

 

Non-Flammable, Non-Radioactive, Non-Toxic
 


 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Four Piece Design; 2" Non-Conductive PVC Isolator, replaceable Anodized Nosing, Replaceable 1" Photo-Glo Strip. Patented Construction Cover Included.

 

Safe-T-Nose Cast-In-Place Nosings are ideal for any application that allows nosing to be cast-in newly poured concrete.

  • Provides visually contrasting color to the top of the tread
  • Isolator available in safety yellow, black and grey
  • Includes Patented Construction Cover
  • Keeps nosing new until removed.
  • Only nosing in the industry with a construction cover.
  • Avoids protective tape installation, removal and clean-up.
  • Construction cover simply snaps off and is recycled

 

Photo-Glo® is our patented, premium 1" wide photoluminescent marking for stair nosing, handrail and perimeter markings.

  • Cutting edge phosphorescent technology, with a 25-year warranty.
  • Photoluminescence is embedded into the same industrial polymer used in golf balls.
  • Activated by natural or artificial light.
  • Surpasses UL 1994 and ASTM E2072 glow requirements.
  • Unlimited recharging of the photoluminescent strip.

 

Radial Leading Edge™ Improves slip resistance.

  • Delineates each step in bright light and increases safety for emergency.

 

Options:

  • Choose: safety yellow, black or grey isolator color.
  • Choose: clear anodized aluminum, safety yellow or black powder coated.
  • Choose: 1" Photo-Glo®, safety yellow or black grit tape.

 

Code Compliant - All 50 States.

  • UL 1994, IBC, IFC, NFPA 101, ASTM E2072 & ASTM E2073

 

Non-Flammable, Non-Radioactive, Non-Toxic
 


 

Request A Sample

Rated 5 based on 1 product reviews
SPECS CATALOGS LEED

Low Profile 2" Wide Anodized Aluminum Nosing Made Replaceable 1" Patented Photo-Glo® or Traction Strip.

 

Safe-T-Nose Surface Mount Nosings Are Designed For; Hotels, Assisted LivingFacilities, Student Housing, Bleachers, Auditoriums, Etc.

  • Photo-Glo® is our patented, premium 1" wide photoluminescent marking for stair nosing, handrail and perimeter markings.
  • Cutting edge phosphorescent technology, with a 25-year warranty.
  • Photoluminescence is embedded into the same industrial polymer used in golf balls.
  • Activated by natural or artificial light.
  • Surpasses UL 1994 and ASTM E2072 glow requirements.
  • Unlimited recharging of the photoluminescent strip.

 

Radial Leading Edge™ Improves slip resistance.

  • Delineates each step in bright light and increases safety for emergency egress in low light.

 

Options:

  • Choose: clear anodized aluminum, safety yellow or black powder coated.
  • Choose: 1" Photo-Glo®, acrylic photoluminescent strip, safety yellow or black grit tape.

 

Code Compliant - All 50 States.

  • UL 1994, IBC, IFC, NFPA 101, ASTM E2072 & ASTM E2073

 

Non-Flammable, Non-Radioactive, Non-Toxic
 


 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Handrail Markings  

Features Photo-Glo® Photoluminescent 1" x 10' Pre-Curved Strips for Round Railing.

 

Photo-Glo® is the brightest, longest lasting glow-in-the-dark product available.Our patented process embeds glow-in-the-dark material into the same industrial polymer used in golf balls. This creates the most durable abrasion and chip resistant material available. UV Light and Oxidation resistant, smooth easy cleanable surface.

 

Cut with scissors, and easy peel and stick application that requires no endcaps.

 

Safe-T-Nose Photoluminescent Railing Strips are for High Rise Building Egress,Sports Stadium and Bleacher Railings.

  • Photo-Glo® is our patented, premium 1" wide photoluminescent marking for stair nosing, handrail and perimeter markings.
  • Cutting edge phosphorescent technology, with a 25-year warranty.
  • Photoluminescence is embedded into the same industrial polymer used in golf balls.
  • Activated by natural or artificial light.
  • Surpasses UL 1994 and ASTM E2072 glow requirements.
  • Unlimited recharging of the photoluminescent strip.

 

Easy cut, peel and stick application.

  • Cut with scissors, an easy peel and stick application that requires no end caps.
  • Aggressive peel-and-stick double-sided adhesive provides a firm, sustained bonding.
  • Smooth feel to the hand.
  • With a thin profile, the need for end caps is eliminated.

 

Code Compliant - All 50 States.

  • UL 1994, IBC, IFC, NFPA 101, ASTM E2072 & ASTM E2073

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Acrylic photoluminescent strip with patented protective cover. Can be applied before final paint, simply peel off protective cover when it is time to turn the building over. Chip resistant. Best on smooth surfaces.

  • 1” x 150’ roll

  • Peel & stick adhesive backing

  • UL 1994 listed

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Path Markings  

Features Photo-Glo® photoluminescent 1" x 100' for Perimeter Demarcation.

 

Photo-Glo® is the brightest, longest lasting glow-in-the-dark product available.Our patented process embeds glow-in-the-dark material into the same industrial polymer used in golf balls. This creates the most durable abrasion and chip resistant material available. UV Light and Oxidation resistant, smooth easy cleanable surface.

 

Cut with scissors, easy peel and stick application, aggressive double-sided adhesive.

 

Safe-T-Nose Photoluminescent Perimeter Strips are for Mid-Level and Floor Level Demarcation; High Rise Building Egress, Hospitals, Schools, Sports Stadiums and Nursing Homes, etc.

  • Photo-Glo® is our patented, premium 1" wide photoluminescent marking for stair nosing, handrail and perimeter markings.
  • Cutting edge phosphorescent technology, with a 25-year warranty.
  • Photoluminescence is embedded into the same industrial polymer used in golf balls.
  • Activated by natural or artificial light.
  • Surpasses UL 1994 and ASTM E2072 glow requirements.
  • Unlimited recharging of the photoluminescent strip.

 

Easy cut, peel and stick application.

  • Aggressive peel-and-stick double-sided adhesive for firm, sustained bonding.
  • Beveled edge to maintain a smooth surface.

 

Code Compliant - All 50 States.

UL 1994, IBC, IFC, NFPA 101, ASTM E2072 & ASTM E2073

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Acrylic photoluminescent strip with patented protective cover. Can be applied before final paint, simply peel off protective cover when it is time to turn the building over. Chip resistant. Best on smooth surfaces.

  • 1” x 150’ roll

  • Peel & stick adhesive backing

  • UL 1994 listed


Request A Sample
 

Rated 5 based on 1 product reviews
CATALOGS LEED

Basic acrylic photoluminescent tape is chip resistant. Best on smooth surfaces.

  • 1” x 150’ roll

  • Peel & stick adhesive backing

  • UL 1994 listed
     

 

Request A Sample
 

Rated 5 based on 1 product reviews
CATALOGS LEED

Obstruction Markings  

Acrylic obstacle marking tape is chip resistant. 45 degree alternating black and photoluminescent stripes.

1” x 150’ roll

  • Peel & stick adhesive backin

  • UL 1994 listed

  • NYC compliant

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Door Hardware Markings  

For marking the exit door push bar.

Premium Photo-Glo® is the longest lasting glow-in-the-dark product available, we embed strontium into the same industrial polymer used in golf balls.

All Photo-Glo® material comes with a 25-year warranty.

Abrasion resistant, with smooth tapered edges, is easy to clean and sanitize.

  • Photo Glo® Exit door panic bar photoluminescent strip

  • Industrial plastic is durable and easy to clean

  • 1” x 16”

  • Aggressive, high tack, peel & stick adhesive backing

  • UL 1994 listed

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

A photoluminescent 4-inch by 4-inch square. For marking the exit door latch.

An easy peel and stick application. Activated by natural artificial light.

Smooth easy cleanable surface.

  • Door latch marking

  • 4” x 4”

  • Peel & stick adhesive backing

 

Request A Sample 
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Directional Signs  

A photoluminescent diagonal arrow sign. 5-inch by 5-inch square. An easy peel and stick application. Activated by natural artificial light. The Running Man Left or Right Sign is to be placed centered on the exit door, no higher than 18 inches from the floor, to inform the occupant of the exit path through the final exit doorway.

Smooth easy cleanable surface.

  • Running Man sign required at final exit

  • Green Running Man on photoluminescent background

  • 5” x 5”

  • Best when paired with Directional Arrow

  • UL 1994 listed

 

Request A Sample

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

A photoluminescent diagonal arrow sign. 5-inch by 5-inch square. An easy peel and stick application. Activated by natural artificial light. The Running Man Left or Right Sign is to be placed centered on the exit door, no higher than 18 inches from the floor, to inform the occupant of the exit path through the final exit doorway.

Smooth easy cleanable surface.

  • Running Man sign required at final exit

  • Green Running Man on photoluminescent background

  • 5” x 5”

  • Best when paired with Directional Arrow

  • UL 1994 listed

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

A photoluminescent diagonal arrow sign. 5-inch by 5-inch square. An easy peel and stick application. Activated by natural artificial light.

Smooth easy cleanable surface.

  • Green arrow on photoluminescent background

  • 5” x 5”

  • Best when paired with Running Man

  • UL 1994 listed

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

A photoluminescent diagonal arrow sign. 5-inch by 5-inch square. An easy peel and stick application. Activated by natural artificial light.

Smooth easy cleanable surface.

  • Green arrow on photoluminescent background

  • 5” x 5”

  • Best when paired with Running Man

  • UL 1994 listed

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Identification Signs  

Photoluminescent Stair Identification Signs (Per IBC) (AKA Stairway Identification Sign – per NFPA 101) are placed at each floor level in exit enclosures. The sign provides an important part of egress safety due to the information displayed. This sign is always custom-made with text to building needs. Black digital print lettering on photoluminescent background.

Required for every floor

  • 12” x 18” photoluminescent background

  • Identification of stair – minimum of 1 1/2” in height

  • Floor number – raised and a minimum of 5” in height

  • Braille to comply with ICC A117.1

  • UL 1994 listed

 

Request A Sample 

 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Evacuation Map Signs  

Photoluminescent Evacuation Route Signs provide occupants a visual action plan in the event of an emergency. Placed in corridors and rooms, spaces where the exits is the least obvious. These signs are custom made for each location within the building.

Photoluminescent background

  • 8” x 11”

  • Required in R1 occupancy
     

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Exit Signs  

Photoluminescent Exit Signs Cannot Fail!

Photoluminescent Exit Signs require no electricity, and eliminating the need for battery backup and light bulb testing.

Attach above the door or directly on the door.

  • Double sided 50’ exit sign

  • 90-minute emergency illumination

  • 16” x 9”

  • Optional mounting bracket

  • UL 924 listed

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Photoluminescent Exit Signs Cannot Fail!

Photoluminescent Exit Signs require no electricity, eliminating the need for battery backup and light bulb testing.

Attach above the door or directly on the door.

  • Single sided 50’ exit sign

  • 90-minute emergency illumination

  • 16” x 9”

  • Optional mounting bracket

  • Can be used for low level exit sign for R1 occupancy

  • UL 924 listed

 

Request A Sample
 

Rated 5 based on 1 product reviews
SPECS CATALOGS VIDEOS LEED

Gallery  

Safe-T-Nose
Rated 5 based on 1 product reviews
Safe-T-Nose
Rated 5 based on 1 product reviews
LEED
Safe-T-Nose
Rated 5 based on 1 product reviews
LEED
Safe-T-Nose
Rated 5 based on 1 product reviews
LEED
Safe-T-Nose
Rated 5 based on 1 product reviews
LEED